1 /*
2 * OMAP2+ MPU WD_TIMER-specific function prototypes
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License as published by
6 * the Free Software Foundation; either version 2 of the License, or
7 * (at your option) any later version.
8 */
10 #ifndef __ARCH_ARM_MACH_OMAP2_WD_TIMER_H
11 #define __ARCH_ARM_MACH_OMAP2_WD_TIMER_H
13 #include "omap_hwmod.h"
15 extern int omap2_wd_timer_disable(struct omap_hwmod *oh);
16 extern int omap2_wd_timer_reset(struct omap_hwmod *oh);
18 #endif