1 /*
2 * Copyright (C) 2011 Google, Inc.
3 *
4 * Author:
5 * Colin Cross <ccross@android.com>
6 *
7 * This software is licensed under the terms of the GNU General Public
8 * License version 2, as published by the Free Software Foundation, and
9 * may be copied, distributed, and modified under those terms.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 */
18 #include <linux/kernel.h>
19 #include <linux/device.h>
20 #include <linux/clk.h>
21 #include <linux/err.h>
22 #include <linux/io.h>
23 #include <linux/module.h>
24 #include <linux/of.h>
25 #include <linux/platform_device.h>
26 #include <linux/platform_data/tegra_emc.h>
28 #include "tegra2_emc.h"
29 #include "fuse.h"
31 #ifdef CONFIG_TEGRA_EMC_SCALING_ENABLE
32 static bool emc_enable = true;
33 #else
34 static bool emc_enable;
35 #endif
36 module_param(emc_enable, bool, 0644);
38 static struct platform_device *emc_pdev;
39 static void __iomem *emc_regbase;
41 static inline void emc_writel(u32 val, unsigned long addr)
42 {
43 writel(val, emc_regbase + addr);
44 }
46 static inline u32 emc_readl(unsigned long addr)
47 {
48 return readl(emc_regbase + addr);
49 }
51 static const unsigned long emc_reg_addr[TEGRA_EMC_NUM_REGS] = {
52 0x2c, /* RC */
53 0x30, /* RFC */
54 0x34, /* RAS */
55 0x38, /* RP */
56 0x3c, /* R2W */
57 0x40, /* W2R */
58 0x44, /* R2P */
59 0x48, /* W2P */
60 0x4c, /* RD_RCD */
61 0x50, /* WR_RCD */
62 0x54, /* RRD */
63 0x58, /* REXT */
64 0x5c, /* WDV */
65 0x60, /* QUSE */
66 0x64, /* QRST */
67 0x68, /* QSAFE */
68 0x6c, /* RDV */
69 0x70, /* REFRESH */
70 0x74, /* BURST_REFRESH_NUM */
71 0x78, /* PDEX2WR */
72 0x7c, /* PDEX2RD */
73 0x80, /* PCHG2PDEN */
74 0x84, /* ACT2PDEN */
75 0x88, /* AR2PDEN */
76 0x8c, /* RW2PDEN */
77 0x90, /* TXSR */
78 0x94, /* TCKE */
79 0x98, /* TFAW */
80 0x9c, /* TRPAB */
81 0xa0, /* TCLKSTABLE */
82 0xa4, /* TCLKSTOP */
83 0xa8, /* TREFBW */
84 0xac, /* QUSE_EXTRA */
85 0x114, /* FBIO_CFG6 */
86 0xb0, /* ODT_WRITE */
87 0xb4, /* ODT_READ */
88 0x104, /* FBIO_CFG5 */
89 0x2bc, /* CFG_DIG_DLL */
90 0x2c0, /* DLL_XFORM_DQS */
91 0x2c4, /* DLL_XFORM_QUSE */
92 0x2e0, /* ZCAL_REF_CNT */
93 0x2e4, /* ZCAL_WAIT_CNT */
94 0x2a8, /* AUTO_CAL_INTERVAL */
95 0x2d0, /* CFG_CLKTRIM_0 */
96 0x2d4, /* CFG_CLKTRIM_1 */
97 0x2d8, /* CFG_CLKTRIM_2 */
98 };
100 /* Select the closest EMC rate that is higher than the requested rate */
101 long tegra_emc_round_rate(unsigned long rate)
102 {
103 struct tegra_emc_pdata *pdata;
104 int i;
105 int best = -1;
106 unsigned long distance = ULONG_MAX;
108 if (!emc_pdev)
109 return -EINVAL;
111 pdata = emc_pdev->dev.platform_data;
113 pr_debug("%s: %lu\n", __func__, rate);
115 /*
116 * The EMC clock rate is twice the bus rate, and the bus rate is
117 * measured in kHz
118 */
119 rate = rate / 2 / 1000;
121 for (i = 0; i < pdata->num_tables; i++) {
122 if (pdata->tables[i].rate >= rate &&
123 (pdata->tables[i].rate - rate) < distance) {
124 distance = pdata->tables[i].rate - rate;
125 best = i;
126 }
127 }
129 if (best < 0)
130 return -EINVAL;
132 pr_debug("%s: using %lu\n", __func__, pdata->tables[best].rate);
134 return pdata->tables[best].rate * 2 * 1000;
135 }
137 /*
138 * The EMC registers have shadow registers. When the EMC clock is updated
139 * in the clock controller, the shadow registers are copied to the active
140 * registers, allowing glitchless memory bus frequency changes.
141 * This function updates the shadow registers for a new clock frequency,
142 * and relies on the clock lock on the emc clock to avoid races between
143 * multiple frequency changes
144 */
145 int tegra_emc_set_rate(unsigned long rate)
146 {
147 struct tegra_emc_pdata *pdata;
148 int i;
149 int j;
151 if (!emc_pdev)
152 return -EINVAL;
154 pdata = emc_pdev->dev.platform_data;
156 /*
157 * The EMC clock rate is twice the bus rate, and the bus rate is
158 * measured in kHz
159 */
160 rate = rate / 2 / 1000;
162 for (i = 0; i < pdata->num_tables; i++)
163 if (pdata->tables[i].rate == rate)
164 break;
166 if (i >= pdata->num_tables)
167 return -EINVAL;
169 pr_debug("%s: setting to %lu\n", __func__, rate);
171 for (j = 0; j < TEGRA_EMC_NUM_REGS; j++)
172 emc_writel(pdata->tables[i].regs[j], emc_reg_addr[j]);
174 emc_readl(pdata->tables[i].regs[TEGRA_EMC_NUM_REGS - 1]);
176 return 0;
177 }
179 #ifdef CONFIG_OF
180 static struct device_node *tegra_emc_ramcode_devnode(struct device_node *np)
181 {
182 struct device_node *iter;
183 u32 reg;
185 for_each_child_of_node(np, iter) {
186 if (of_property_read_u32(np, "nvidia,ram-code", ®))
187 continue;
188 if (reg == tegra_bct_strapping)
189 return of_node_get(iter);
190 }
192 return NULL;
193 }
195 static struct tegra_emc_pdata *tegra_emc_dt_parse_pdata(
196 struct platform_device *pdev)
197 {
198 struct device_node *np = pdev->dev.of_node;
199 struct device_node *tnp, *iter;
200 struct tegra_emc_pdata *pdata;
201 int ret, i, num_tables;
203 if (!np)
204 return NULL;
206 if (of_find_property(np, "nvidia,use-ram-code", NULL)) {
207 tnp = tegra_emc_ramcode_devnode(np);
208 if (!tnp)
209 dev_warn(&pdev->dev,
210 "can't find emc table for ram-code 0x%02x\n",
211 tegra_bct_strapping);
212 } else
213 tnp = of_node_get(np);
215 if (!tnp)
216 return NULL;
218 num_tables = 0;
219 for_each_child_of_node(tnp, iter)
220 if (of_device_is_compatible(iter, "nvidia,tegra20-emc-table"))
221 num_tables++;
223 if (!num_tables) {
224 pdata = NULL;
225 goto out;
226 }
228 pdata = devm_kzalloc(&pdev->dev, sizeof(*pdata), GFP_KERNEL);
229 pdata->tables = devm_kzalloc(&pdev->dev,
230 sizeof(*pdata->tables) * num_tables,
231 GFP_KERNEL);
233 i = 0;
234 for_each_child_of_node(tnp, iter) {
235 u32 prop;
237 ret = of_property_read_u32(iter, "clock-frequency", &prop);
238 if (ret) {
239 dev_err(&pdev->dev, "no clock-frequency in %s\n",
240 iter->full_name);
241 continue;
242 }
243 pdata->tables[i].rate = prop;
245 ret = of_property_read_u32_array(iter, "nvidia,emc-registers",
246 pdata->tables[i].regs,
247 TEGRA_EMC_NUM_REGS);
248 if (ret) {
249 dev_err(&pdev->dev,
250 "malformed emc-registers property in %s\n",
251 iter->full_name);
252 continue;
253 }
255 i++;
256 }
257 pdata->num_tables = i;
259 out:
260 of_node_put(tnp);
261 return pdata;
262 }
263 #else
264 static struct tegra_emc_pdata *tegra_emc_dt_parse_pdata(
265 struct platform_device *pdev)
266 {
267 return NULL;
268 }
269 #endif
271 static struct tegra_emc_pdata *tegra_emc_fill_pdata(struct platform_device *pdev)
272 {
273 struct clk *c = clk_get_sys(NULL, "emc");
274 struct tegra_emc_pdata *pdata;
275 unsigned long khz;
276 int i;
278 WARN_ON(pdev->dev.platform_data);
279 BUG_ON(IS_ERR_OR_NULL(c));
281 pdata = devm_kzalloc(&pdev->dev, sizeof(*pdata), GFP_KERNEL);
282 pdata->tables = devm_kzalloc(&pdev->dev, sizeof(*pdata->tables),
283 GFP_KERNEL);
285 pdata->tables[0].rate = clk_get_rate(c) / 2 / 1000;
287 for (i = 0; i < TEGRA_EMC_NUM_REGS; i++)
288 pdata->tables[0].regs[i] = emc_readl(emc_reg_addr[i]);
290 pdata->num_tables = 1;
292 khz = pdata->tables[0].rate;
293 dev_info(&pdev->dev, "no tables provided, using %ld kHz emc, "
294 "%ld kHz mem\n", khz * 2, khz);
296 return pdata;
297 }
299 static int tegra_emc_probe(struct platform_device *pdev)
300 {
301 struct tegra_emc_pdata *pdata;
302 struct resource *res;
304 if (!emc_enable) {
305 dev_err(&pdev->dev, "disabled per module parameter\n");
306 return -ENODEV;
307 }
309 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
310 if (!res) {
311 dev_err(&pdev->dev, "missing register base\n");
312 return -ENOMEM;
313 }
315 emc_regbase = devm_request_and_ioremap(&pdev->dev, res);
316 if (!emc_regbase) {
317 dev_err(&pdev->dev, "failed to remap registers\n");
318 return -ENOMEM;
319 }
321 pdata = pdev->dev.platform_data;
323 if (!pdata)
324 pdata = tegra_emc_dt_parse_pdata(pdev);
326 if (!pdata)
327 pdata = tegra_emc_fill_pdata(pdev);
329 pdev->dev.platform_data = pdata;
331 emc_pdev = pdev;
333 return 0;
334 }
336 static struct of_device_id tegra_emc_of_match[] = {
337 { .compatible = "nvidia,tegra20-emc", },
338 { },
339 };
341 static struct platform_driver tegra_emc_driver = {
342 .driver = {
343 .name = "tegra-emc",
344 .owner = THIS_MODULE,
345 .of_match_table = tegra_emc_of_match,
346 },
347 .probe = tegra_emc_probe,
348 };
350 static int __init tegra_emc_init(void)
351 {
352 return platform_driver_register(&tegra_emc_driver);
353 }
354 device_initcall(tegra_emc_init);