1 /*
2 * linux/arch/arm/mm/fault.c
3 *
4 * Copyright (C) 1995 Linus Torvalds
5 * Modifications for ARM processor (c) 1995-2004 Russell King
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 */
11 #include <linux/module.h>
12 #include <linux/signal.h>
13 #include <linux/mm.h>
14 #include <linux/hardirq.h>
15 #include <linux/init.h>
16 #include <linux/kprobes.h>
17 #include <linux/uaccess.h>
18 #include <linux/page-flags.h>
19 #include <linux/sched.h>
20 #include <linux/highmem.h>
21 #include <linux/perf_event.h>
23 #include <asm/exception.h>
24 #include <asm/pgtable.h>
25 #include <asm/system_misc.h>
26 #include <asm/system_info.h>
27 #include <asm/tlbflush.h>
29 #include "fault.h"
31 #ifdef CONFIG_MMU
33 #ifdef CONFIG_KPROBES
34 static inline int notify_page_fault(struct pt_regs *regs, unsigned int fsr)
35 {
36 int ret = 0;
38 if (!user_mode(regs)) {
39 /* kprobe_running() needs smp_processor_id() */
40 preempt_disable();
41 if (kprobe_running() && kprobe_fault_handler(regs, fsr))
42 ret = 1;
43 preempt_enable();
44 }
46 return ret;
47 }
48 #else
49 static inline int notify_page_fault(struct pt_regs *regs, unsigned int fsr)
50 {
51 return 0;
52 }
53 #endif
55 /*
56 * This is useful to dump out the page tables associated with
57 * 'addr' in mm 'mm'.
58 */
59 void show_pte(struct mm_struct *mm, unsigned long addr)
60 {
61 pgd_t *pgd;
63 if (!mm)
64 mm = &init_mm;
66 printk(KERN_ALERT "pgd = %p\n", mm->pgd);
67 pgd = pgd_offset(mm, addr);
68 printk(KERN_ALERT "[%08lx] *pgd=%08llx",
69 addr, (long long)pgd_val(*pgd));
71 do {
72 pud_t *pud;
73 pmd_t *pmd;
74 pte_t *pte;
76 if (pgd_none(*pgd))
77 break;
79 if (pgd_bad(*pgd)) {
80 printk("(bad)");
81 break;
82 }
84 pud = pud_offset(pgd, addr);
85 if (PTRS_PER_PUD != 1)
86 printk(", *pud=%08llx", (long long)pud_val(*pud));
88 if (pud_none(*pud))
89 break;
91 if (pud_bad(*pud)) {
92 printk("(bad)");
93 break;
94 }
96 pmd = pmd_offset(pud, addr);
97 if (PTRS_PER_PMD != 1)
98 printk(", *pmd=%08llx", (long long)pmd_val(*pmd));
100 if (pmd_none(*pmd))
101 break;
103 if (pmd_bad(*pmd)) {
104 printk("(bad)");
105 break;
106 }
108 /* We must not map this if we have highmem enabled */
109 if (PageHighMem(pfn_to_page(pmd_val(*pmd) >> PAGE_SHIFT)))
110 break;
112 pte = pte_offset_map(pmd, addr);
113 printk(", *pte=%08llx", (long long)pte_val(*pte));
114 #ifndef CONFIG_ARM_LPAE
115 printk(", *ppte=%08llx",
116 (long long)pte_val(pte[PTE_HWTABLE_PTRS]));
117 #endif
118 pte_unmap(pte);
119 } while(0);
121 printk("\n");
122 }
123 #else /* CONFIG_MMU */
124 void show_pte(struct mm_struct *mm, unsigned long addr)
125 { }
126 #endif /* CONFIG_MMU */
128 /*
129 * Oops. The kernel tried to access some page that wasn't present.
130 */
131 static void
132 __do_kernel_fault(struct mm_struct *mm, unsigned long addr, unsigned int fsr,
133 struct pt_regs *regs)
134 {
135 /*
136 * Are we prepared to handle this kernel fault?
137 */
138 if (fixup_exception(regs))
139 return;
141 /*
142 * No handler, we'll have to terminate things with extreme prejudice.
143 */
144 bust_spinlocks(1);
145 printk(KERN_ALERT
146 "Unable to handle kernel %s at virtual address %08lx\n",
147 (addr < PAGE_SIZE) ? "NULL pointer dereference" :
148 "paging request", addr);
150 show_pte(mm, addr);
151 die("Oops", regs, fsr);
152 bust_spinlocks(0);
153 do_exit(SIGKILL);
154 }
156 /*
157 * Something tried to access memory that isn't in our memory map..
158 * User mode accesses just cause a SIGSEGV
159 */
160 static void
161 __do_user_fault(struct task_struct *tsk, unsigned long addr,
162 unsigned int fsr, unsigned int sig, int code,
163 struct pt_regs *regs)
164 {
165 struct siginfo si;
167 #ifdef CONFIG_DEBUG_USER
168 if (((user_debug & UDBG_SEGV) && (sig == SIGSEGV)) ||
169 ((user_debug & UDBG_BUS) && (sig == SIGBUS))) {
170 printk(KERN_DEBUG "%s: unhandled page fault (%d) at 0x%08lx, code 0x%03x\n",
171 tsk->comm, sig, addr, fsr);
172 show_pte(tsk->mm, addr);
173 show_regs(regs);
174 }
175 #endif
177 tsk->thread.address = addr;
178 tsk->thread.error_code = fsr;
179 tsk->thread.trap_no = 14;
180 si.si_signo = sig;
181 si.si_errno = 0;
182 si.si_code = code;
183 si.si_addr = (void __user *)addr;
184 force_sig_info(sig, &si, tsk);
185 }
187 void do_bad_area(unsigned long addr, unsigned int fsr, struct pt_regs *regs)
188 {
189 struct task_struct *tsk = current;
190 struct mm_struct *mm = tsk->active_mm;
192 /*
193 * If we are in kernel mode at this point, we
194 * have no context to handle this fault with.
195 */
196 if (user_mode(regs))
197 __do_user_fault(tsk, addr, fsr, SIGSEGV, SEGV_MAPERR, regs);
198 else
199 __do_kernel_fault(mm, addr, fsr, regs);
200 }
202 #ifdef CONFIG_MMU
203 #define VM_FAULT_BADMAP 0x010000
204 #define VM_FAULT_BADACCESS 0x020000
206 /*
207 * Check that the permissions on the VMA allow for the fault which occurred.
208 * If we encountered a write fault, we must have write permission, otherwise
209 * we allow any permission.
210 */
211 static inline bool access_error(unsigned int fsr, struct vm_area_struct *vma)
212 {
213 unsigned int mask = VM_READ | VM_WRITE | VM_EXEC;
215 if (fsr & FSR_WRITE)
216 mask = VM_WRITE;
217 if (fsr & FSR_LNX_PF)
218 mask = VM_EXEC;
220 return vma->vm_flags & mask ? false : true;
221 }
223 static int __kprobes
224 __do_page_fault(struct mm_struct *mm, unsigned long addr, unsigned int fsr,
225 unsigned int flags, struct task_struct *tsk)
226 {
227 struct vm_area_struct *vma;
228 int fault;
230 vma = find_vma(mm, addr);
231 fault = VM_FAULT_BADMAP;
232 if (unlikely(!vma))
233 goto out;
234 if (unlikely(vma->vm_start > addr))
235 goto check_stack;
237 /*
238 * Ok, we have a good vm_area for this
239 * memory access, so we can handle it.
240 */
241 good_area:
242 if (access_error(fsr, vma)) {
243 fault = VM_FAULT_BADACCESS;
244 goto out;
245 }
247 return handle_mm_fault(mm, vma, addr & PAGE_MASK, flags);
249 check_stack:
250 /* Don't allow expansion below FIRST_USER_ADDRESS */
251 if (vma->vm_flags & VM_GROWSDOWN &&
252 addr >= FIRST_USER_ADDRESS && !expand_stack(vma, addr))
253 goto good_area;
254 out:
255 return fault;
256 }
258 static int __kprobes
259 do_page_fault(unsigned long addr, unsigned int fsr, struct pt_regs *regs)
260 {
261 struct task_struct *tsk;
262 struct mm_struct *mm;
263 int fault, sig, code;
264 unsigned int flags = FAULT_FLAG_ALLOW_RETRY | FAULT_FLAG_KILLABLE;
266 if (notify_page_fault(regs, fsr))
267 return 0;
269 tsk = current;
270 mm = tsk->mm;
272 /* Enable interrupts if they were enabled in the parent context. */
273 if (interrupts_enabled(regs))
274 local_irq_enable();
276 /*
277 * If we're in an interrupt, or have no irqs, or have no user
278 * context, we must not take the fault..
279 */
280 if (in_atomic() || irqs_disabled() || !mm)
281 goto no_context;
283 if (user_mode(regs))
284 flags |= FAULT_FLAG_USER;
285 if (fsr & FSR_WRITE)
286 flags |= FAULT_FLAG_WRITE;
288 /*
289 * As per x86, we may deadlock here. However, since the kernel only
290 * validly references user space from well defined areas of the code,
291 * we can bug out early if this is from code which shouldn't.
292 */
293 if (!down_read_trylock(&mm->mmap_sem)) {
294 if (!user_mode(regs) && !search_exception_tables(regs->ARM_pc))
295 goto no_context;
296 retry:
297 down_read(&mm->mmap_sem);
298 } else {
299 /*
300 * The above down_read_trylock() might have succeeded in
301 * which case, we'll have missed the might_sleep() from
302 * down_read()
303 */
304 might_sleep();
305 #ifdef CONFIG_DEBUG_VM
306 if (!user_mode(regs) &&
307 !search_exception_tables(regs->ARM_pc))
308 goto no_context;
309 #endif
310 }
312 fault = __do_page_fault(mm, addr, fsr, flags, tsk);
314 /* If we need to retry but a fatal signal is pending, handle the
315 * signal first. We do not need to release the mmap_sem because
316 * it would already be released in __lock_page_or_retry in
317 * mm/filemap.c. */
318 if ((fault & VM_FAULT_RETRY) && fatal_signal_pending(current))
319 return 0;
321 /*
322 * Major/minor page fault accounting is only done on the
323 * initial attempt. If we go through a retry, it is extremely
324 * likely that the page will be found in page cache at that point.
325 */
327 perf_sw_event(PERF_COUNT_SW_PAGE_FAULTS, 1, regs, addr);
328 if (!(fault & VM_FAULT_ERROR) && flags & FAULT_FLAG_ALLOW_RETRY) {
329 if (fault & VM_FAULT_MAJOR) {
330 tsk->maj_flt++;
331 perf_sw_event(PERF_COUNT_SW_PAGE_FAULTS_MAJ, 1,
332 regs, addr);
333 } else {
334 tsk->min_flt++;
335 perf_sw_event(PERF_COUNT_SW_PAGE_FAULTS_MIN, 1,
336 regs, addr);
337 }
338 if (fault & VM_FAULT_RETRY) {
339 /* Clear FAULT_FLAG_ALLOW_RETRY to avoid any risk
340 * of starvation. */
341 flags &= ~FAULT_FLAG_ALLOW_RETRY;
342 flags |= FAULT_FLAG_TRIED;
343 goto retry;
344 }
345 }
347 up_read(&mm->mmap_sem);
349 /*
350 * Handle the "normal" case first - VM_FAULT_MAJOR / VM_FAULT_MINOR
351 */
352 if (likely(!(fault & (VM_FAULT_ERROR | VM_FAULT_BADMAP | VM_FAULT_BADACCESS))))
353 return 0;
355 /*
356 * If we are in kernel mode at this point, we
357 * have no context to handle this fault with.
358 */
359 if (!user_mode(regs))
360 goto no_context;
362 if (fault & VM_FAULT_OOM) {
363 /*
364 * We ran out of memory, call the OOM killer, and return to
365 * userspace (which will retry the fault, or kill us if we
366 * got oom-killed)
367 */
368 pagefault_out_of_memory();
369 return 0;
370 }
372 if (fault & VM_FAULT_SIGBUS) {
373 /*
374 * We had some memory, but were unable to
375 * successfully fix up this page fault.
376 */
377 sig = SIGBUS;
378 code = BUS_ADRERR;
379 } else {
380 /*
381 * Something tried to access memory that
382 * isn't in our memory map..
383 */
384 sig = SIGSEGV;
385 code = fault == VM_FAULT_BADACCESS ?
386 SEGV_ACCERR : SEGV_MAPERR;
387 }
389 __do_user_fault(tsk, addr, fsr, sig, code, regs);
390 return 0;
392 no_context:
393 __do_kernel_fault(mm, addr, fsr, regs);
394 return 0;
395 }
396 #else /* CONFIG_MMU */
397 static int
398 do_page_fault(unsigned long addr, unsigned int fsr, struct pt_regs *regs)
399 {
400 return 0;
401 }
402 #endif /* CONFIG_MMU */
404 /*
405 * First Level Translation Fault Handler
406 *
407 * We enter here because the first level page table doesn't contain
408 * a valid entry for the address.
409 *
410 * If the address is in kernel space (>= TASK_SIZE), then we are
411 * probably faulting in the vmalloc() area.
412 *
413 * If the init_task's first level page tables contains the relevant
414 * entry, we copy the it to this task. If not, we send the process
415 * a signal, fixup the exception, or oops the kernel.
416 *
417 * NOTE! We MUST NOT take any locks for this case. We may be in an
418 * interrupt or a critical region, and should only copy the information
419 * from the master page table, nothing more.
420 */
421 #ifdef CONFIG_MMU
422 static int __kprobes
423 do_translation_fault(unsigned long addr, unsigned int fsr,
424 struct pt_regs *regs)
425 {
426 unsigned int index;
427 pgd_t *pgd, *pgd_k;
428 pud_t *pud, *pud_k;
429 pmd_t *pmd, *pmd_k;
431 if (addr < TASK_SIZE)
432 return do_page_fault(addr, fsr, regs);
434 if (user_mode(regs))
435 goto bad_area;
437 index = pgd_index(addr);
439 pgd = cpu_get_pgd() + index;
440 pgd_k = init_mm.pgd + index;
442 if (pgd_none(*pgd_k))
443 goto bad_area;
444 if (!pgd_present(*pgd))
445 set_pgd(pgd, *pgd_k);
447 pud = pud_offset(pgd, addr);
448 pud_k = pud_offset(pgd_k, addr);
450 if (pud_none(*pud_k))
451 goto bad_area;
452 if (!pud_present(*pud))
453 set_pud(pud, *pud_k);
455 pmd = pmd_offset(pud, addr);
456 pmd_k = pmd_offset(pud_k, addr);
458 #ifdef CONFIG_ARM_LPAE
459 /*
460 * Only one hardware entry per PMD with LPAE.
461 */
462 index = 0;
463 #else
464 /*
465 * On ARM one Linux PGD entry contains two hardware entries (see page
466 * tables layout in pgtable.h). We normally guarantee that we always
467 * fill both L1 entries. But create_mapping() doesn't follow the rule.
468 * It can create inidividual L1 entries, so here we have to call
469 * pmd_none() check for the entry really corresponded to address, not
470 * for the first of pair.
471 */
472 index = (addr >> SECTION_SHIFT) & 1;
473 #endif
474 if (pmd_none(pmd_k[index]))
475 goto bad_area;
477 copy_pmd(pmd, pmd_k);
478 return 0;
480 bad_area:
481 do_bad_area(addr, fsr, regs);
482 return 0;
483 }
484 #else /* CONFIG_MMU */
485 static int
486 do_translation_fault(unsigned long addr, unsigned int fsr,
487 struct pt_regs *regs)
488 {
489 return 0;
490 }
491 #endif /* CONFIG_MMU */
493 /*
494 * Some section permission faults need to be handled gracefully.
495 * They can happen due to a __{get,put}_user during an oops.
496 */
497 #ifndef CONFIG_ARM_LPAE
498 static int
499 do_sect_fault(unsigned long addr, unsigned int fsr, struct pt_regs *regs)
500 {
501 do_bad_area(addr, fsr, regs);
502 return 0;
503 }
504 #endif /* CONFIG_ARM_LPAE */
506 /*
507 * This abort handler always returns "fault".
508 */
509 static int
510 do_bad(unsigned long addr, unsigned int fsr, struct pt_regs *regs)
511 {
512 return 1;
513 }
515 struct fsr_info {
516 int (*fn)(unsigned long addr, unsigned int fsr, struct pt_regs *regs);
517 int sig;
518 int code;
519 const char *name;
520 };
522 /* FSR definition */
523 #ifdef CONFIG_ARM_LPAE
524 #include "fsr-3level.c"
525 #else
526 #include "fsr-2level.c"
527 #endif
529 void __init
530 hook_fault_code(int nr, int (*fn)(unsigned long, unsigned int, struct pt_regs *),
531 int sig, int code, const char *name)
532 {
533 if (nr < 0 || nr >= ARRAY_SIZE(fsr_info))
534 BUG();
536 fsr_info[nr].fn = fn;
537 fsr_info[nr].sig = sig;
538 fsr_info[nr].code = code;
539 fsr_info[nr].name = name;
540 }
542 /*
543 * Dispatch a data abort to the relevant handler.
544 */
545 asmlinkage void __exception
546 do_DataAbort(unsigned long addr, unsigned int fsr, struct pt_regs *regs)
547 {
548 const struct fsr_info *inf = fsr_info + fsr_fs(fsr);
549 struct siginfo info;
551 if (!inf->fn(addr, fsr & ~FSR_LNX_PF, regs))
552 return;
554 printk(KERN_ALERT "Unhandled fault: %s (0x%03x) at 0x%08lx\n",
555 inf->name, fsr, addr);
557 info.si_signo = inf->sig;
558 info.si_errno = 0;
559 info.si_code = inf->code;
560 info.si_addr = (void __user *)addr;
561 arm_notify_die("", regs, &info, fsr, 0);
562 }
564 void __init
565 hook_ifault_code(int nr, int (*fn)(unsigned long, unsigned int, struct pt_regs *),
566 int sig, int code, const char *name)
567 {
568 if (nr < 0 || nr >= ARRAY_SIZE(ifsr_info))
569 BUG();
571 ifsr_info[nr].fn = fn;
572 ifsr_info[nr].sig = sig;
573 ifsr_info[nr].code = code;
574 ifsr_info[nr].name = name;
575 }
577 asmlinkage void __exception
578 do_PrefetchAbort(unsigned long addr, unsigned int ifsr, struct pt_regs *regs)
579 {
580 const struct fsr_info *inf = ifsr_info + fsr_fs(ifsr);
581 struct siginfo info;
583 if (!inf->fn(addr, ifsr | FSR_LNX_PF, regs))
584 return;
586 printk(KERN_ALERT "Unhandled prefetch abort: %s (0x%03x) at 0x%08lx\n",
587 inf->name, ifsr, addr);
589 info.si_signo = inf->sig;
590 info.si_errno = 0;
591 info.si_code = inf->code;
592 info.si_addr = (void __user *)addr;
593 arm_notify_die("", regs, &info, ifsr, 0);
594 }
596 #ifndef CONFIG_ARM_LPAE
597 static int __init exceptions_init(void)
598 {
599 if (cpu_architecture() >= CPU_ARCH_ARMv6) {
600 hook_fault_code(4, do_translation_fault, SIGSEGV, SEGV_MAPERR,
601 "I-cache maintenance fault");
602 }
604 if (cpu_architecture() >= CPU_ARCH_ARMv7) {
605 /*
606 * TODO: Access flag faults introduced in ARMv6K.
607 * Runtime check for 'K' extension is needed
608 */
609 hook_fault_code(3, do_bad, SIGSEGV, SEGV_MAPERR,
610 "section access flag fault");
611 hook_fault_code(6, do_bad, SIGSEGV, SEGV_MAPERR,
612 "section access flag fault");
613 }
615 return 0;
616 }
618 arch_initcall(exceptions_init);
619 #endif