]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/plat-mxc/include/mach/board-pcm038.h
Input: wacom - fix wacom_set_report retry logic
[android-sdk/kernel-video.git] / arch / arm / plat-mxc / include / mach / board-pcm038.h
1 /*
2  * Copyright (C) 2008 Juergen Beisert (kernel@pengutronix.de)
3  *
4  * This program is free software; you can redistribute it and/or
5  * modify it under the terms of the GNU General Public License
6  * as published by the Free Software Foundation; either version 2
7  * of the License, or (at your option) any later version.
8  * This program is distributed in the hope that it will be useful,
9  * but WITHOUT ANY WARRANTY; without even the implied warranty of
10  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
11  * GNU General Public License for more details.
12  *
13  * You should have received a copy of the GNU General Public License
14  * along with this program; if not, write to the Free Software
15  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
16  * MA 02110-1301, USA.
17  */
19 #ifndef __ASM_ARCH_MXC_BOARD_PCM038_H__
20 #define __ASM_ARCH_MXC_BOARD_PCM038_H__
22 #ifndef __ASSEMBLY__
23 /*
24  * This CPU module needs a baseboard to work. After basic initializing
25  * its own devices, it calls the baseboard's init function.
26  * TODO: Add your own baseboard init function and call it from
27  * inside pcm038_init().
28  *
29  * This example here is for the development board. Refer pcm970-baseboard.c
30  */
32 extern void pcm970_baseboard_init(void);
34 #endif
36 #endif /* __ASM_ARCH_MXC_BOARD_PCM038_H__ */