]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/plat-mxc/include/mach/mx21.h
Input: wacom - fix wacom_set_report retry logic
[android-sdk/kernel-video.git] / arch / arm / plat-mxc / include / mach / mx21.h
1 /*
2  * Copyright 2004-2007 Freescale Semiconductor, Inc. All Rights Reserved.
3  * Copyright 2008 Juergen Beisert, kernel@pengutronix.de
4  * Copyright 2009 Holger Schurig, hs4233@mail.mn-solutions.de
5  *
6  * This contains i.MX21-specific hardware definitions. For those
7  * hardware pieces that are common between i.MX21 and i.MX27, have a
8  * look at mx2x.h.
9  *
10  * This program is free software; you can redistribute it and/or
11  * modify it under the terms of the GNU General Public License
12  * as published by the Free Software Foundation; either version 2
13  * of the License, or (at your option) any later version.
14  * This program is distributed in the hope that it will be useful,
15  * but WITHOUT ANY WARRANTY; without even the implied warranty of
16  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
17  * GNU General Public License for more details.
18  *
19  * You should have received a copy of the GNU General Public License
20  * along with this program; if not, write to the Free Software
21  * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
22  * MA  02110-1301, USA.
23  */
25 #ifndef __MACH_MX21_H__
26 #define __MACH_MX21_H__
28 #define MX21_AIPI_BASE_ADDR             0x10000000
29 #define MX21_AIPI_SIZE                  SZ_1M
30 #define MX21_DMA_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x01000)
31 #define MX21_WDOG_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x02000)
32 #define MX21_GPT1_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x03000)
33 #define MX21_GPT2_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x04000)
34 #define MX21_GPT3_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x05000)
35 #define MX21_PWM_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x06000)
36 #define MX21_RTC_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x07000)
37 #define MX21_KPP_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x08000)
38 #define MX21_OWIRE_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x09000)
39 #define MX21_UART1_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x0a000)
40 #define MX21_UART2_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x0b000)
41 #define MX21_UART3_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x0c000)
42 #define MX21_UART4_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x0d000)
43 #define MX21_CSPI1_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x0e000)
44 #define MX21_CSPI2_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x0f000)
45 #define MX21_SSI1_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x10000)
46 #define MX21_SSI2_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x11000)
47 #define MX21_I2C_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x12000)
48 #define MX21_SDHC1_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x13000)
49 #define MX21_SDHC2_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x14000)
50 #define MX21_GPIO_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x15000)
51 #define MX21_GPIO1_BASE_ADDR                    (MX21_GPIO_BASE_ADDR + 0x000)
52 #define MX21_GPIO2_BASE_ADDR                    (MX21_GPIO_BASE_ADDR + 0x100)
53 #define MX21_GPIO3_BASE_ADDR                    (MX21_GPIO_BASE_ADDR + 0x200)
54 #define MX21_GPIO4_BASE_ADDR                    (MX21_GPIO_BASE_ADDR + 0x300)
55 #define MX21_GPIO5_BASE_ADDR                    (MX21_GPIO_BASE_ADDR + 0x400)
56 #define MX21_GPIO6_BASE_ADDR                    (MX21_GPIO_BASE_ADDR + 0x500)
57 #define MX21_AUDMUX_BASE_ADDR                   (MX21_AIPI_BASE_ADDR + 0x16000)
58 #define MX21_CSPI3_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x17000)
59 #define MX21_LCDC_BASE_ADDR                     (MX21_AIPI_BASE_ADDR + 0x21000)
60 #define MX21_SLCDC_BASE_ADDR                    (MX21_AIPI_BASE_ADDR + 0x22000)
61 #define MX21_USBOTG_BASE_ADDR                   (MX21_AIPI_BASE_ADDR + 0x24000)
62 #define MX21_EMMA_PP_BASE_ADDR                  (MX21_AIPI_BASE_ADDR + 0x26000)
63 #define MX21_EMMA_PRP_BASE_ADDR                 (MX21_AIPI_BASE_ADDR + 0x26400)
64 #define MX21_CCM_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x27000)
65 #define MX21_SYSCTRL_BASE_ADDR                  (MX21_AIPI_BASE_ADDR + 0x27800)
66 #define MX21_JAM_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x3e000)
67 #define MX21_MAX_BASE_ADDR                      (MX21_AIPI_BASE_ADDR + 0x3f000)
69 #define MX21_AVIC_BASE_ADDR             0x10040000
71 #define MX21_SAHB1_BASE_ADDR            0x80000000
72 #define MX21_SAHB1_SIZE                 SZ_1M
73 #define MX21_CSI_BASE_ADDR                      (MX2x_SAHB1_BASE_ADDR + 0x0000)
75 /* Memory regions and CS */
76 #define MX21_SDRAM_BASE_ADDR            0xc0000000
77 #define MX21_CSD1_BASE_ADDR             0xc4000000
79 #define MX21_CS0_BASE_ADDR              0xc8000000
80 #define MX21_CS1_BASE_ADDR              0xcc000000
81 #define MX21_CS2_BASE_ADDR              0xd0000000
82 #define MX21_CS3_BASE_ADDR              0xd1000000
83 #define MX21_CS4_BASE_ADDR              0xd2000000
84 #define MX21_PCMCIA_MEM_BASE_ADDR       0xd4000000
85 #define MX21_CS5_BASE_ADDR              0xdd000000
87 /* NAND, SDRAM, WEIM etc controllers */
88 #define MX21_X_MEMC_BASE_ADDR           0xdf000000
89 #define MX21_X_MEMC_SIZE                SZ_256K
91 #define MX21_SDRAMC_BASE_ADDR           (MX21_X_MEMC_BASE_ADDR + 0x0000)
92 #define MX21_EIM_BASE_ADDR              (MX21_X_MEMC_BASE_ADDR + 0x1000)
93 #define MX21_PCMCIA_CTL_BASE_ADDR       (MX21_X_MEMC_BASE_ADDR + 0x2000)
94 #define MX21_NFC_BASE_ADDR              (MX21_X_MEMC_BASE_ADDR + 0x3000)
96 #define MX21_IRAM_BASE_ADDR             0xffffe800      /* internal ram */
98 #define MX21_IO_P2V(x)                  IMX_IO_P2V(x)
99 #define MX21_IO_ADDRESS(x)              IOMEM(MX21_IO_P2V(x))
101 /* fixed interrupt numbers */
102 #include <asm/irq.h>
103 #define MX21_INT_CSPI3          (NR_IRQS_LEGACY + 6)
104 #define MX21_INT_GPIO           (NR_IRQS_LEGACY + 8)
105 #define MX21_INT_FIRI           (NR_IRQS_LEGACY + 9)
106 #define MX21_INT_SDHC2          (NR_IRQS_LEGACY + 10)
107 #define MX21_INT_SDHC1          (NR_IRQS_LEGACY + 11)
108 #define MX21_INT_I2C            (NR_IRQS_LEGACY + 12)
109 #define MX21_INT_SSI2           (NR_IRQS_LEGACY + 13)
110 #define MX21_INT_SSI1           (NR_IRQS_LEGACY + 14)
111 #define MX21_INT_CSPI2          (NR_IRQS_LEGACY + 15)
112 #define MX21_INT_CSPI1          (NR_IRQS_LEGACY + 16)
113 #define MX21_INT_UART4          (NR_IRQS_LEGACY + 17)
114 #define MX21_INT_UART3          (NR_IRQS_LEGACY + 18)
115 #define MX21_INT_UART2          (NR_IRQS_LEGACY + 19)
116 #define MX21_INT_UART1          (NR_IRQS_LEGACY + 20)
117 #define MX21_INT_KPP            (NR_IRQS_LEGACY + 21)
118 #define MX21_INT_RTC            (NR_IRQS_LEGACY + 22)
119 #define MX21_INT_PWM            (NR_IRQS_LEGACY + 23)
120 #define MX21_INT_GPT3           (NR_IRQS_LEGACY + 24)
121 #define MX21_INT_GPT2           (NR_IRQS_LEGACY + 25)
122 #define MX21_INT_GPT1           (NR_IRQS_LEGACY + 26)
123 #define MX21_INT_WDOG           (NR_IRQS_LEGACY + 27)
124 #define MX21_INT_PCMCIA         (NR_IRQS_LEGACY + 28)
125 #define MX21_INT_NFC            (NR_IRQS_LEGACY + 29)
126 #define MX21_INT_BMI            (NR_IRQS_LEGACY + 30)
127 #define MX21_INT_CSI            (NR_IRQS_LEGACY + 31)
128 #define MX21_INT_DMACH0         (NR_IRQS_LEGACY + 32)
129 #define MX21_INT_DMACH1         (NR_IRQS_LEGACY + 33)
130 #define MX21_INT_DMACH2         (NR_IRQS_LEGACY + 34)
131 #define MX21_INT_DMACH3         (NR_IRQS_LEGACY + 35)
132 #define MX21_INT_DMACH4         (NR_IRQS_LEGACY + 36)
133 #define MX21_INT_DMACH5         (NR_IRQS_LEGACY + 37)
134 #define MX21_INT_DMACH6         (NR_IRQS_LEGACY + 38)
135 #define MX21_INT_DMACH7         (NR_IRQS_LEGACY + 39)
136 #define MX21_INT_DMACH8         (NR_IRQS_LEGACY + 40)
137 #define MX21_INT_DMACH9         (NR_IRQS_LEGACY + 41)
138 #define MX21_INT_DMACH10        (NR_IRQS_LEGACY + 42)
139 #define MX21_INT_DMACH11        (NR_IRQS_LEGACY + 43)
140 #define MX21_INT_DMACH12        (NR_IRQS_LEGACY + 44)
141 #define MX21_INT_DMACH13        (NR_IRQS_LEGACY + 45)
142 #define MX21_INT_DMACH14        (NR_IRQS_LEGACY + 46)
143 #define MX21_INT_DMACH15        (NR_IRQS_LEGACY + 47)
144 #define MX21_INT_EMMAENC        (NR_IRQS_LEGACY + 49)
145 #define MX21_INT_EMMADEC        (NR_IRQS_LEGACY + 50)
146 #define MX21_INT_EMMAPRP        (NR_IRQS_LEGACY + 51)
147 #define MX21_INT_EMMAPP         (NR_IRQS_LEGACY + 52)
148 #define MX21_INT_USBWKUP        (NR_IRQS_LEGACY + 53)
149 #define MX21_INT_USBDMA         (NR_IRQS_LEGACY + 54)
150 #define MX21_INT_USBHOST        (NR_IRQS_LEGACY + 55)
151 #define MX21_INT_USBFUNC        (NR_IRQS_LEGACY + 56)
152 #define MX21_INT_USBMNP         (NR_IRQS_LEGACY + 57)
153 #define MX21_INT_USBCTRL        (NR_IRQS_LEGACY + 58)
154 #define MX21_INT_SLCDC          (NR_IRQS_LEGACY + 60)
155 #define MX21_INT_LCDC           (NR_IRQS_LEGACY + 61)
157 /* fixed DMA request numbers */
158 #define MX21_DMA_REQ_CSPI3_RX   1
159 #define MX21_DMA_REQ_CSPI3_TX   2
160 #define MX21_DMA_REQ_EXT        3
161 #define MX21_DMA_REQ_FIRI_RX    4
162 #define MX21_DMA_REQ_SDHC2      6
163 #define MX21_DMA_REQ_SDHC1      7
164 #define MX21_DMA_REQ_SSI2_RX0   8
165 #define MX21_DMA_REQ_SSI2_TX0   9
166 #define MX21_DMA_REQ_SSI2_RX1   10
167 #define MX21_DMA_REQ_SSI2_TX1   11
168 #define MX21_DMA_REQ_SSI1_RX0   12
169 #define MX21_DMA_REQ_SSI1_TX0   13
170 #define MX21_DMA_REQ_SSI1_RX1   14
171 #define MX21_DMA_REQ_SSI1_TX1   15
172 #define MX21_DMA_REQ_CSPI2_RX   16
173 #define MX21_DMA_REQ_CSPI2_TX   17
174 #define MX21_DMA_REQ_CSPI1_RX   18
175 #define MX21_DMA_REQ_CSPI1_TX   19
176 #define MX21_DMA_REQ_UART4_RX   20
177 #define MX21_DMA_REQ_UART4_TX   21
178 #define MX21_DMA_REQ_UART3_RX   22
179 #define MX21_DMA_REQ_UART3_TX   23
180 #define MX21_DMA_REQ_UART2_RX   24
181 #define MX21_DMA_REQ_UART2_TX   25
182 #define MX21_DMA_REQ_UART1_RX   26
183 #define MX21_DMA_REQ_UART1_TX   27
184 #define MX21_DMA_REQ_BMI_TX     28
185 #define MX21_DMA_REQ_BMI_RX     29
186 #define MX21_DMA_REQ_CSI_STAT   30
187 #define MX21_DMA_REQ_CSI_RX     31
189 #endif /* ifndef __MACH_MX21_H__ */