1 /*
2 * Copyright 2004-2007 Freescale Semiconductor, Inc. All Rights Reserved.
3 * Copyright 2008 Juergen Beisert, kernel@pengutronix.de
4 *
5 * This contains i.MX27-specific hardware definitions. For those
6 * hardware pieces that are common between i.MX21 and i.MX27, have a
7 * look at mx2x.h.
8 *
9 * This program is free software; you can redistribute it and/or
10 * modify it under the terms of the GNU General Public License
11 * as published by the Free Software Foundation; either version 2
12 * of the License, or (at your option) any later version.
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston,
21 * MA 02110-1301, USA.
22 */
24 #ifndef __MACH_MX27_H__
25 #define __MACH_MX27_H__
27 #define MX27_AIPI_BASE_ADDR 0x10000000
28 #define MX27_AIPI_SIZE SZ_1M
29 #define MX27_DMA_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x01000)
30 #define MX27_WDOG_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x02000)
31 #define MX27_GPT1_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x03000)
32 #define MX27_GPT2_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x04000)
33 #define MX27_GPT3_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x05000)
34 #define MX27_PWM_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x06000)
35 #define MX27_RTC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x07000)
36 #define MX27_KPP_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x08000)
37 #define MX27_OWIRE_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x09000)
38 #define MX27_UART1_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x0a000)
39 #define MX27_UART2_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x0b000)
40 #define MX27_UART3_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x0c000)
41 #define MX27_UART4_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x0d000)
42 #define MX27_CSPI1_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x0e000)
43 #define MX27_CSPI2_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x0f000)
44 #define MX27_SSI1_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x10000)
45 #define MX27_SSI2_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x11000)
46 #define MX27_I2C1_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x12000)
47 #define MX27_SDHC1_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x13000)
48 #define MX27_SDHC2_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x14000)
49 #define MX27_GPIO_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x15000)
50 #define MX27_GPIO1_BASE_ADDR (MX27_GPIO_BASE_ADDR + 0x000)
51 #define MX27_GPIO2_BASE_ADDR (MX27_GPIO_BASE_ADDR + 0x100)
52 #define MX27_GPIO3_BASE_ADDR (MX27_GPIO_BASE_ADDR + 0x200)
53 #define MX27_GPIO4_BASE_ADDR (MX27_GPIO_BASE_ADDR + 0x300)
54 #define MX27_GPIO5_BASE_ADDR (MX27_GPIO_BASE_ADDR + 0x400)
55 #define MX27_GPIO6_BASE_ADDR (MX27_GPIO_BASE_ADDR + 0x500)
56 #define MX27_AUDMUX_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x16000)
57 #define MX27_CSPI3_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x17000)
58 #define MX27_MSHC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x18000)
59 #define MX27_GPT4_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x19000)
60 #define MX27_GPT5_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x1a000)
61 #define MX27_UART5_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x1b000)
62 #define MX27_UART6_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x1c000)
63 #define MX27_I2C2_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x1d000)
64 #define MX27_SDHC3_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x1e000)
65 #define MX27_GPT6_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x1f000)
66 #define MX27_LCDC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x21000)
67 #define MX27_SLCDC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x22000)
68 #define MX27_VPU_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x23000)
69 #define MX27_USB_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x24000)
70 #define MX27_USB_OTG_BASE_ADDR (MX27_USB_BASE_ADDR + 0x0000)
71 #define MX27_USB_HS1_BASE_ADDR (MX27_USB_BASE_ADDR + 0x0200)
72 #define MX27_USB_HS2_BASE_ADDR (MX27_USB_BASE_ADDR + 0x0400)
73 #define MX27_SAHARA_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x25000)
74 #define MX27_EMMAPP_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x26000)
75 #define MX27_EMMAPRP_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x26400)
76 #define MX27_CCM_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x27000)
77 #define MX27_SYSCTRL_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x27800)
78 #define MX27_IIM_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x28000)
79 #define MX27_RTIC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x2a000)
80 #define MX27_FEC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x2b000)
81 #define MX27_SCC_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x2c000)
82 #define MX27_ETB_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x3b000)
83 #define MX27_ETB_RAM_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x3c000)
84 #define MX27_JAM_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x3e000)
85 #define MX27_MAX_BASE_ADDR (MX27_AIPI_BASE_ADDR + 0x3f000)
87 #define MX27_AVIC_BASE_ADDR 0x10040000
89 /* ROM patch */
90 #define MX27_ROMP_BASE_ADDR 0x10041000
92 #define MX27_SAHB1_BASE_ADDR 0x80000000
93 #define MX27_SAHB1_SIZE SZ_1M
94 #define MX27_CSI_BASE_ADDR (MX27_SAHB1_BASE_ADDR + 0x0000)
95 #define MX27_ATA_BASE_ADDR (MX27_SAHB1_BASE_ADDR + 0x1000)
97 /* Memory regions and CS */
98 #define MX27_SDRAM_BASE_ADDR 0xa0000000
99 #define MX27_CSD1_BASE_ADDR 0xb0000000
101 #define MX27_CS0_BASE_ADDR 0xc0000000
102 #define MX27_CS1_BASE_ADDR 0xc8000000
103 #define MX27_CS2_BASE_ADDR 0xd0000000
104 #define MX27_CS3_BASE_ADDR 0xd2000000
105 #define MX27_CS4_BASE_ADDR 0xd4000000
106 #define MX27_CS5_BASE_ADDR 0xd6000000
108 /* NAND, SDRAM, WEIM, M3IF, EMI controllers */
109 #define MX27_X_MEMC_BASE_ADDR 0xd8000000
110 #define MX27_X_MEMC_SIZE SZ_1M
111 #define MX27_NFC_BASE_ADDR (MX27_X_MEMC_BASE_ADDR)
112 #define MX27_SDRAMC_BASE_ADDR (MX27_X_MEMC_BASE_ADDR + 0x1000)
113 #define MX27_WEIM_BASE_ADDR (MX27_X_MEMC_BASE_ADDR + 0x2000)
114 #define MX27_M3IF_BASE_ADDR (MX27_X_MEMC_BASE_ADDR + 0x3000)
115 #define MX27_PCMCIA_CTL_BASE_ADDR (MX27_X_MEMC_BASE_ADDR + 0x4000)
117 #define MX27_WEIM_CSCRx_BASE_ADDR(cs) (MX27_WEIM_BASE_ADDR + (cs) * 0x10)
118 #define MX27_WEIM_CSCRxU(cs) (MX27_WEIM_CSCRx_BASE_ADDR(cs))
119 #define MX27_WEIM_CSCRxL(cs) (MX27_WEIM_CSCRx_BASE_ADDR(cs) + 0x4)
120 #define MX27_WEIM_CSCRxA(cs) (MX27_WEIM_CSCRx_BASE_ADDR(cs) + 0x8)
122 #define MX27_PCMCIA_MEM_BASE_ADDR 0xdc000000
124 /* IRAM */
125 #define MX27_IRAM_BASE_ADDR 0xffff4c00 /* internal ram */
127 #define MX27_IO_P2V(x) IMX_IO_P2V(x)
128 #define MX27_IO_ADDRESS(x) IOMEM(MX27_IO_P2V(x))
130 /* fixed interrupt numbers */
131 #include <asm/irq.h>
132 #define MX27_INT_I2C2 (NR_IRQS_LEGACY + 1)
133 #define MX27_INT_GPT6 (NR_IRQS_LEGACY + 2)
134 #define MX27_INT_GPT5 (NR_IRQS_LEGACY + 3)
135 #define MX27_INT_GPT4 (NR_IRQS_LEGACY + 4)
136 #define MX27_INT_RTIC (NR_IRQS_LEGACY + 5)
137 #define MX27_INT_CSPI3 (NR_IRQS_LEGACY + 6)
138 #define MX27_INT_SDHC (NR_IRQS_LEGACY + 7)
139 #define MX27_INT_GPIO (NR_IRQS_LEGACY + 8)
140 #define MX27_INT_SDHC3 (NR_IRQS_LEGACY + 9)
141 #define MX27_INT_SDHC2 (NR_IRQS_LEGACY + 10)
142 #define MX27_INT_SDHC1 (NR_IRQS_LEGACY + 11)
143 #define MX27_INT_I2C1 (NR_IRQS_LEGACY + 12)
144 #define MX27_INT_SSI2 (NR_IRQS_LEGACY + 13)
145 #define MX27_INT_SSI1 (NR_IRQS_LEGACY + 14)
146 #define MX27_INT_CSPI2 (NR_IRQS_LEGACY + 15)
147 #define MX27_INT_CSPI1 (NR_IRQS_LEGACY + 16)
148 #define MX27_INT_UART4 (NR_IRQS_LEGACY + 17)
149 #define MX27_INT_UART3 (NR_IRQS_LEGACY + 18)
150 #define MX27_INT_UART2 (NR_IRQS_LEGACY + 19)
151 #define MX27_INT_UART1 (NR_IRQS_LEGACY + 20)
152 #define MX27_INT_KPP (NR_IRQS_LEGACY + 21)
153 #define MX27_INT_RTC (NR_IRQS_LEGACY + 22)
154 #define MX27_INT_PWM (NR_IRQS_LEGACY + 23)
155 #define MX27_INT_GPT3 (NR_IRQS_LEGACY + 24)
156 #define MX27_INT_GPT2 (NR_IRQS_LEGACY + 25)
157 #define MX27_INT_GPT1 (NR_IRQS_LEGACY + 26)
158 #define MX27_INT_WDOG (NR_IRQS_LEGACY + 27)
159 #define MX27_INT_PCMCIA (NR_IRQS_LEGACY + 28)
160 #define MX27_INT_NFC (NR_IRQS_LEGACY + 29)
161 #define MX27_INT_ATA (NR_IRQS_LEGACY + 30)
162 #define MX27_INT_CSI (NR_IRQS_LEGACY + 31)
163 #define MX27_INT_DMACH0 (NR_IRQS_LEGACY + 32)
164 #define MX27_INT_DMACH1 (NR_IRQS_LEGACY + 33)
165 #define MX27_INT_DMACH2 (NR_IRQS_LEGACY + 34)
166 #define MX27_INT_DMACH3 (NR_IRQS_LEGACY + 35)
167 #define MX27_INT_DMACH4 (NR_IRQS_LEGACY + 36)
168 #define MX27_INT_DMACH5 (NR_IRQS_LEGACY + 37)
169 #define MX27_INT_DMACH6 (NR_IRQS_LEGACY + 38)
170 #define MX27_INT_DMACH7 (NR_IRQS_LEGACY + 39)
171 #define MX27_INT_DMACH8 (NR_IRQS_LEGACY + 40)
172 #define MX27_INT_DMACH9 (NR_IRQS_LEGACY + 41)
173 #define MX27_INT_DMACH10 (NR_IRQS_LEGACY + 42)
174 #define MX27_INT_DMACH11 (NR_IRQS_LEGACY + 43)
175 #define MX27_INT_DMACH12 (NR_IRQS_LEGACY + 44)
176 #define MX27_INT_DMACH13 (NR_IRQS_LEGACY + 45)
177 #define MX27_INT_DMACH14 (NR_IRQS_LEGACY + 46)
178 #define MX27_INT_DMACH15 (NR_IRQS_LEGACY + 47)
179 #define MX27_INT_UART6 (NR_IRQS_LEGACY + 48)
180 #define MX27_INT_UART5 (NR_IRQS_LEGACY + 49)
181 #define MX27_INT_FEC (NR_IRQS_LEGACY + 50)
182 #define MX27_INT_EMMAPRP (NR_IRQS_LEGACY + 51)
183 #define MX27_INT_EMMAPP (NR_IRQS_LEGACY + 52)
184 #define MX27_INT_VPU (NR_IRQS_LEGACY + 53)
185 #define MX27_INT_USB_HS1 (NR_IRQS_LEGACY + 54)
186 #define MX27_INT_USB_HS2 (NR_IRQS_LEGACY + 55)
187 #define MX27_INT_USB_OTG (NR_IRQS_LEGACY + 56)
188 #define MX27_INT_SCC_SMN (NR_IRQS_LEGACY + 57)
189 #define MX27_INT_SCC_SCM (NR_IRQS_LEGACY + 58)
190 #define MX27_INT_SAHARA (NR_IRQS_LEGACY + 59)
191 #define MX27_INT_SLCDC (NR_IRQS_LEGACY + 60)
192 #define MX27_INT_LCDC (NR_IRQS_LEGACY + 61)
193 #define MX27_INT_IIM (NR_IRQS_LEGACY + 62)
194 #define MX27_INT_CCM (NR_IRQS_LEGACY + 63)
196 /* fixed DMA request numbers */
197 #define MX27_DMA_REQ_CSPI3_RX 1
198 #define MX27_DMA_REQ_CSPI3_TX 2
199 #define MX27_DMA_REQ_EXT 3
200 #define MX27_DMA_REQ_MSHC 4
201 #define MX27_DMA_REQ_SDHC2 6
202 #define MX27_DMA_REQ_SDHC1 7
203 #define MX27_DMA_REQ_SSI2_RX0 8
204 #define MX27_DMA_REQ_SSI2_TX0 9
205 #define MX27_DMA_REQ_SSI2_RX1 10
206 #define MX27_DMA_REQ_SSI2_TX1 11
207 #define MX27_DMA_REQ_SSI1_RX0 12
208 #define MX27_DMA_REQ_SSI1_TX0 13
209 #define MX27_DMA_REQ_SSI1_RX1 14
210 #define MX27_DMA_REQ_SSI1_TX1 15
211 #define MX27_DMA_REQ_CSPI2_RX 16
212 #define MX27_DMA_REQ_CSPI2_TX 17
213 #define MX27_DMA_REQ_CSPI1_RX 18
214 #define MX27_DMA_REQ_CSPI1_TX 19
215 #define MX27_DMA_REQ_UART4_RX 20
216 #define MX27_DMA_REQ_UART4_TX 21
217 #define MX27_DMA_REQ_UART3_RX 22
218 #define MX27_DMA_REQ_UART3_TX 23
219 #define MX27_DMA_REQ_UART2_RX 24
220 #define MX27_DMA_REQ_UART2_TX 25
221 #define MX27_DMA_REQ_UART1_RX 26
222 #define MX27_DMA_REQ_UART1_TX 27
223 #define MX27_DMA_REQ_ATA_TX 28
224 #define MX27_DMA_REQ_ATA_RCV 29
225 #define MX27_DMA_REQ_CSI_STAT 30
226 #define MX27_DMA_REQ_CSI_RX 31
227 #define MX27_DMA_REQ_UART5_TX 32
228 #define MX27_DMA_REQ_UART5_RX 33
229 #define MX27_DMA_REQ_UART6_TX 34
230 #define MX27_DMA_REQ_UART6_RX 35
231 #define MX27_DMA_REQ_SDHC3 36
232 #define MX27_DMA_REQ_NFC 37
234 #ifndef __ASSEMBLY__
235 extern int mx27_revision(void);
236 #endif
238 #endif /* ifndef __MACH_MX27_H__ */