1 /*
2 * sha1-ce-core.S - SHA-1 secure hash using ARMv8 Crypto Extensions
3 *
4 * Copyright (C) 2014 Linaro Ltd <ard.biesheuvel@linaro.org>
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
11 #include <linux/linkage.h>
12 #include <asm/assembler.h>
14 .text
15 .arch armv8-a+crypto
17 k0 .req v0
18 k1 .req v1
19 k2 .req v2
20 k3 .req v3
22 t0 .req v4
23 t1 .req v5
25 dga .req q6
26 dgav .req v6
27 dgb .req s7
28 dgbv .req v7
30 dg0q .req q12
31 dg0s .req s12
32 dg0v .req v12
33 dg1s .req s13
34 dg1v .req v13
35 dg2s .req s14
37 .macro add_only, op, ev, rc, s0, dg1
38 .ifc \ev, ev
39 add t1.4s, v\s0\().4s, \rc\().4s
40 sha1h dg2s, dg0s
41 .ifnb \dg1
42 sha1\op dg0q, \dg1, t0.4s
43 .else
44 sha1\op dg0q, dg1s, t0.4s
45 .endif
46 .else
47 .ifnb \s0
48 add t0.4s, v\s0\().4s, \rc\().4s
49 .endif
50 sha1h dg1s, dg0s
51 sha1\op dg0q, dg2s, t1.4s
52 .endif
53 .endm
55 .macro add_update, op, ev, rc, s0, s1, s2, s3, dg1
56 sha1su0 v\s0\().4s, v\s1\().4s, v\s2\().4s
57 add_only \op, \ev, \rc, \s1, \dg1
58 sha1su1 v\s0\().4s, v\s3\().4s
59 .endm
61 /*
62 * The SHA1 round constants
63 */
64 .align 4
65 .Lsha1_rcon:
66 .word 0x5a827999, 0x6ed9eba1, 0x8f1bbcdc, 0xca62c1d6
68 /*
69 * void sha1_ce_transform(int blocks, u8 const *src, u32 *state,
70 * u8 *head, long bytes)
71 */
72 ENTRY(sha1_ce_transform)
73 /* load round constants */
74 adr x6, .Lsha1_rcon
75 ld1r {k0.4s}, [x6], #4
76 ld1r {k1.4s}, [x6], #4
77 ld1r {k2.4s}, [x6], #4
78 ld1r {k3.4s}, [x6]
80 /* load state */
81 ldr dga, [x2]
82 ldr dgb, [x2, #16]
84 /* load partial state (if supplied) */
85 cbz x3, 0f
86 ld1 {v8.4s-v11.4s}, [x3]
87 b 1f
89 /* load input */
90 0: ld1 {v8.4s-v11.4s}, [x1], #64
91 sub w0, w0, #1
93 1:
94 CPU_LE( rev32 v8.16b, v8.16b )
95 CPU_LE( rev32 v9.16b, v9.16b )
96 CPU_LE( rev32 v10.16b, v10.16b )
97 CPU_LE( rev32 v11.16b, v11.16b )
99 2: add t0.4s, v8.4s, k0.4s
100 mov dg0v.16b, dgav.16b
102 add_update c, ev, k0, 8, 9, 10, 11, dgb
103 add_update c, od, k0, 9, 10, 11, 8
104 add_update c, ev, k0, 10, 11, 8, 9
105 add_update c, od, k0, 11, 8, 9, 10
106 add_update c, ev, k1, 8, 9, 10, 11
108 add_update p, od, k1, 9, 10, 11, 8
109 add_update p, ev, k1, 10, 11, 8, 9
110 add_update p, od, k1, 11, 8, 9, 10
111 add_update p, ev, k1, 8, 9, 10, 11
112 add_update p, od, k2, 9, 10, 11, 8
114 add_update m, ev, k2, 10, 11, 8, 9
115 add_update m, od, k2, 11, 8, 9, 10
116 add_update m, ev, k2, 8, 9, 10, 11
117 add_update m, od, k2, 9, 10, 11, 8
118 add_update m, ev, k3, 10, 11, 8, 9
120 add_update p, od, k3, 11, 8, 9, 10
121 add_only p, ev, k3, 9
122 add_only p, od, k3, 10
123 add_only p, ev, k3, 11
124 add_only p, od
126 /* update state */
127 add dgbv.2s, dgbv.2s, dg1v.2s
128 add dgav.4s, dgav.4s, dg0v.4s
130 cbnz w0, 0b
132 /*
133 * Final block: add padding and total bit count.
134 * Skip if we have no total byte count in x4. In that case, the input
135 * size was not a round multiple of the block size, and the padding is
136 * handled by the C code.
137 */
138 cbz x4, 3f
139 movi v9.2d, #0
140 mov x8, #0x80000000
141 movi v10.2d, #0
142 ror x7, x4, #29 // ror(lsl(x4, 3), 32)
143 fmov d8, x8
144 mov x4, #0
145 mov v11.d[0], xzr
146 mov v11.d[1], x7
147 b 2b
149 /* store new state */
150 3: str dga, [x2]
151 str dgb, [x2, #16]
152 ret
153 ENDPROC(sha1_ce_transform)