1 /*
2 * Based on arch/arm/include/asm/ptrace.h
3 *
4 * Copyright (C) 1996-2003 Russell King
5 * Copyright (C) 2012 ARM Ltd.
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License version 2 as
9 * published by the Free Software Foundation.
10 *
11 * This program is distributed in the hope that it will be useful,
12 * but WITHOUT ANY WARRANTY; without even the implied warranty of
13 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
14 * GNU General Public License for more details.
15 *
16 * You should have received a copy of the GNU General Public License
17 * along with this program. If not, see <http://www.gnu.org/licenses/>.
18 */
19 #ifndef _UAPI__ASM_PTRACE_H
20 #define _UAPI__ASM_PTRACE_H
22 #include <linux/types.h>
24 #include <asm/hwcap.h>
26 #define PTRACE_SET_SYSCALL 23
28 /*
29 * PSR bits
30 */
31 #define PSR_MODE_EL0t 0x00000000
32 #define PSR_MODE_EL1t 0x00000004
33 #define PSR_MODE_EL1h 0x00000005
34 #define PSR_MODE_EL2t 0x00000008
35 #define PSR_MODE_EL2h 0x00000009
36 #define PSR_MODE_EL3t 0x0000000c
37 #define PSR_MODE_EL3h 0x0000000d
38 #define PSR_MODE_MASK 0x0000000f
40 /* AArch32 CPSR bits */
41 #define PSR_MODE32_BIT 0x00000010
43 /* AArch64 SPSR bits */
44 #define PSR_F_BIT 0x00000040
45 #define PSR_I_BIT 0x00000080
46 #define PSR_A_BIT 0x00000100
47 #define PSR_D_BIT 0x00000200
48 #define PSR_Q_BIT 0x08000000
49 #define PSR_V_BIT 0x10000000
50 #define PSR_C_BIT 0x20000000
51 #define PSR_Z_BIT 0x40000000
52 #define PSR_N_BIT 0x80000000
54 /*
55 * Groups of PSR bits
56 */
57 #define PSR_f 0xff000000 /* Flags */
58 #define PSR_s 0x00ff0000 /* Status */
59 #define PSR_x 0x0000ff00 /* Extension */
60 #define PSR_c 0x000000ff /* Control */
63 #ifndef __ASSEMBLY__
65 /*
66 * User structures for general purpose, floating point and debug registers.
67 */
68 struct user_pt_regs {
69 __u64 regs[31];
70 __u64 sp;
71 __u64 pc;
72 __u64 pstate;
73 };
75 struct user_fpsimd_state {
76 __uint128_t vregs[32];
77 __u32 fpsr;
78 __u32 fpcr;
79 };
81 struct user_hwdebug_state {
82 __u32 dbg_info;
83 __u32 pad;
84 struct {
85 __u64 addr;
86 __u32 ctrl;
87 __u32 pad;
88 } dbg_regs[16];
89 };
91 #endif /* __ASSEMBLY__ */
93 #endif /* _UAPI__ASM_PTRACE_H */