]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/ia64/include/asm/smp.h
Merge branch 'drm-nouveau-fixes-3.8' of git://anongit.freedesktop.org/git/nouveau...
[android-sdk/kernel-video.git] / arch / ia64 / include / asm / smp.h
1 /*
2  * SMP Support
3  *
4  * Copyright (C) 1999 VA Linux Systems
5  * Copyright (C) 1999 Walt Drummond <drummond@valinux.com>
6  * (c) Copyright 2001-2003, 2005 Hewlett-Packard Development Company, L.P.
7  *      David Mosberger-Tang <davidm@hpl.hp.com>
8  *      Bjorn Helgaas <bjorn.helgaas@hp.com>
9  */
10 #ifndef _ASM_IA64_SMP_H
11 #define _ASM_IA64_SMP_H
13 #include <linux/init.h>
14 #include <linux/threads.h>
15 #include <linux/kernel.h>
16 #include <linux/cpumask.h>
17 #include <linux/bitops.h>
18 #include <linux/irqreturn.h>
20 #include <asm/io.h>
21 #include <asm/param.h>
22 #include <asm/processor.h>
23 #include <asm/ptrace.h>
25 static inline unsigned int
26 ia64_get_lid (void)
27 {
28         union {
29                 struct {
30                         unsigned long reserved : 16;
31                         unsigned long eid : 8;
32                         unsigned long id : 8;
33                         unsigned long ignored : 32;
34                 } f;
35                 unsigned long bits;
36         } lid;
38         lid.bits = ia64_getreg(_IA64_REG_CR_LID);
39         return lid.f.id << 8 | lid.f.eid;
40 }
42 #define hard_smp_processor_id()         ia64_get_lid()
44 #ifdef CONFIG_SMP
46 #define XTP_OFFSET              0x1e0008
48 #define SMP_IRQ_REDIRECTION     (1 << 0)
49 #define SMP_IPI_REDIRECTION     (1 << 1)
51 #define raw_smp_processor_id() (current_thread_info()->cpu)
53 extern struct smp_boot_data {
54         int cpu_count;
55         int cpu_phys_id[NR_CPUS];
56 } smp_boot_data __initdata;
58 extern char no_int_routing;
60 extern cpumask_t cpu_core_map[NR_CPUS];
61 DECLARE_PER_CPU_SHARED_ALIGNED(cpumask_t, cpu_sibling_map);
62 extern int smp_num_siblings;
63 extern void __iomem *ipi_base_addr;
64 extern unsigned char smp_int_redirect;
66 extern volatile int ia64_cpu_to_sapicid[];
67 #define cpu_physical_id(i)      ia64_cpu_to_sapicid[i]
69 extern unsigned long ap_wakeup_vector;
71 /*
72  * Function to map hard smp processor id to logical id.  Slow, so don't use this in
73  * performance-critical code.
74  */
75 static inline int
76 cpu_logical_id (int cpuid)
77 {
78         int i;
80         for (i = 0; i < NR_CPUS; ++i)
81                 if (cpu_physical_id(i) == cpuid)
82                         break;
83         return i;
84 }
86 /*
87  * XTP control functions:
88  *      min_xtp   : route all interrupts to this CPU
89  *      normal_xtp: nominal XTP value
90  *      max_xtp   : never deliver interrupts to this CPU.
91  */
93 static inline void
94 min_xtp (void)
95 {
96         if (smp_int_redirect & SMP_IRQ_REDIRECTION)
97                 writeb(0x00, ipi_base_addr + XTP_OFFSET); /* XTP to min */
98 }
100 static inline void
101 normal_xtp (void)
103         if (smp_int_redirect & SMP_IRQ_REDIRECTION)
104                 writeb(0x08, ipi_base_addr + XTP_OFFSET); /* XTP normal */
107 static inline void
108 max_xtp (void)
110         if (smp_int_redirect & SMP_IRQ_REDIRECTION)
111                 writeb(0x0f, ipi_base_addr + XTP_OFFSET); /* Set XTP to max */
114 /* Upping and downing of CPUs */
115 extern int __cpu_disable (void);
116 extern void __cpu_die (unsigned int cpu);
117 extern void cpu_die (void) __attribute__ ((noreturn));
118 extern void __init smp_build_cpu_map(void);
120 extern void __init init_smp_config (void);
121 extern void smp_do_timer (struct pt_regs *regs);
123 extern irqreturn_t handle_IPI(int irq, void *dev_id);
124 extern void smp_send_reschedule (int cpu);
125 extern void identify_siblings (struct cpuinfo_ia64 *);
126 extern int is_multithreading_enabled(void);
128 extern void arch_send_call_function_single_ipi(int cpu);
129 extern void arch_send_call_function_ipi_mask(const struct cpumask *mask);
131 #else /* CONFIG_SMP */
133 #define cpu_logical_id(i)               0
134 #define cpu_physical_id(i)              ia64_get_lid()
136 #endif /* CONFIG_SMP */
137 #endif /* _ASM_IA64_SMP_H */