1 /*
2 * Setup pointers to hardware-dependent routines.
3 *
4 * This file is subject to the terms and conditions of the GNU General Public
5 * License. See the file "COPYING" in the main directory of this archive
6 * for more details.
7 *
8 * Copyright (C) 1996, 97, 98, 2000, 03, 04, 06 Ralf Baechle (ralf@linux-mips.org)
9 * Copyright (C) 2006,2007 Thomas Bogendoerfer (tsbogend@alpha.franken.de)
10 */
11 #include <linux/eisa.h>
12 #include <linux/init.h>
13 #include <linux/export.h>
14 #include <linux/console.h>
15 #include <linux/fb.h>
16 #include <linux/screen_info.h>
18 #ifdef CONFIG_FW_ARC
19 #include <asm/fw/arc/types.h>
20 #include <asm/sgialib.h>
21 #endif
23 #ifdef CONFIG_FW_SNIPROM
24 #include <asm/mipsprom.h>
25 #endif
27 #include <asm/bootinfo.h>
28 #include <asm/io.h>
29 #include <asm/reboot.h>
30 #include <asm/sni.h>
32 unsigned int sni_brd_type;
33 EXPORT_SYMBOL(sni_brd_type);
35 extern void sni_machine_restart(char *command);
36 extern void sni_machine_power_off(void);
38 static void __init sni_display_setup(void)
39 {
40 #if defined(CONFIG_VT) && defined(CONFIG_VGA_CONSOLE) && defined(CONFIG_FW_ARC)
41 struct screen_info *si = &screen_info;
42 DISPLAY_STATUS *di;
44 di = ArcGetDisplayStatus(1);
46 if (di) {
47 si->orig_x = di->CursorXPosition;
48 si->orig_y = di->CursorYPosition;
49 si->orig_video_cols = di->CursorMaxXPosition;
50 si->orig_video_lines = di->CursorMaxYPosition;
51 si->orig_video_isVGA = VIDEO_TYPE_VGAC;
52 si->orig_video_points = 16;
53 }
54 #endif
55 }
57 static void __init sni_console_setup(void)
58 {
59 #ifndef CONFIG_FW_ARC
60 char *ctype;
61 char *cdev;
62 char *baud;
63 int port;
64 static char options[8] __initdata;
66 cdev = prom_getenv("console_dev");
67 if (strncmp(cdev, "tty", 3) == 0) {
68 ctype = prom_getenv("console");
69 switch (*ctype) {
70 default:
71 case 'l':
72 port = 0;
73 baud = prom_getenv("lbaud");
74 break;
75 case 'r':
76 port = 1;
77 baud = prom_getenv("rbaud");
78 break;
79 }
80 if (baud)
81 strcpy(options, baud);
82 if (strncmp(cdev, "tty552", 6) == 0)
83 add_preferred_console("ttyS", port,
84 baud ? options : NULL);
85 else
86 add_preferred_console("ttySC", port,
87 baud ? options : NULL);
88 }
89 #endif
90 }
92 #ifdef DEBUG
93 static void __init sni_idprom_dump(void)
94 {
95 int i;
97 pr_debug("SNI IDProm dump:\n");
98 for (i = 0; i < 256; i++) {
99 if (i%16 == 0)
100 pr_debug("%04x ", i);
102 printk("%02x ", *(unsigned char *) (SNI_IDPROM_BASE + i));
104 if (i % 16 == 15)
105 printk("\n");
106 }
107 }
108 #endif
110 void __init plat_mem_setup(void)
111 {
112 int cputype;
114 set_io_port_base(SNI_PORT_BASE);
115 // ioport_resource.end = sni_io_resource.end;
117 /*
118 * Setup (E)ISA I/O memory access stuff
119 */
120 #ifdef CONFIG_EISA
121 EISA_bus = 1;
122 #endif
124 sni_brd_type = *(unsigned char *)SNI_IDPROM_BRDTYPE;
125 cputype = *(unsigned char *)SNI_IDPROM_CPUTYPE;
126 switch (sni_brd_type) {
127 case SNI_BRD_TOWER_OASIC:
128 switch (cputype) {
129 case SNI_CPU_M8030:
130 system_type = "RM400-330";
131 break;
132 case SNI_CPU_M8031:
133 system_type = "RM400-430";
134 break;
135 case SNI_CPU_M8037:
136 system_type = "RM400-530";
137 break;
138 case SNI_CPU_M8034:
139 system_type = "RM400-730";
140 break;
141 default:
142 system_type = "RM400-xxx";
143 break;
144 }
145 break;
146 case SNI_BRD_MINITOWER:
147 switch (cputype) {
148 case SNI_CPU_M8021:
149 case SNI_CPU_M8043:
150 system_type = "RM400-120";
151 break;
152 case SNI_CPU_M8040:
153 system_type = "RM400-220";
154 break;
155 case SNI_CPU_M8053:
156 system_type = "RM400-225";
157 break;
158 case SNI_CPU_M8050:
159 system_type = "RM400-420";
160 break;
161 default:
162 system_type = "RM400-xxx";
163 break;
164 }
165 break;
166 case SNI_BRD_PCI_TOWER:
167 system_type = "RM400-Cxx";
168 break;
169 case SNI_BRD_RM200:
170 system_type = "RM200-xxx";
171 break;
172 case SNI_BRD_PCI_MTOWER:
173 system_type = "RM300-Cxx";
174 break;
175 case SNI_BRD_PCI_DESKTOP:
176 switch (read_c0_prid() & 0xff00) {
177 case PRID_IMP_R4600:
178 case PRID_IMP_R4700:
179 system_type = "RM200-C20";
180 break;
181 case PRID_IMP_R5000:
182 system_type = "RM200-C40";
183 break;
184 default:
185 system_type = "RM200-Cxx";
186 break;
187 }
188 break;
189 case SNI_BRD_PCI_TOWER_CPLUS:
190 system_type = "RM400-Exx";
191 break;
192 case SNI_BRD_PCI_MTOWER_CPLUS:
193 system_type = "RM300-Exx";
194 break;
195 }
196 pr_debug("Found SNI brdtype %02x name %s\n", sni_brd_type, system_type);
198 #ifdef DEBUG
199 sni_idprom_dump();
200 #endif
202 switch (sni_brd_type) {
203 case SNI_BRD_10:
204 case SNI_BRD_10NEW:
205 case SNI_BRD_TOWER_OASIC:
206 case SNI_BRD_MINITOWER:
207 sni_a20r_init();
208 break;
210 case SNI_BRD_PCI_TOWER:
211 case SNI_BRD_PCI_TOWER_CPLUS:
212 sni_pcit_init();
213 break;
215 case SNI_BRD_RM200:
216 sni_rm200_init();
217 break;
219 case SNI_BRD_PCI_MTOWER:
220 case SNI_BRD_PCI_DESKTOP:
221 case SNI_BRD_PCI_MTOWER_CPLUS:
222 sni_pcimt_init();
223 break;
224 }
226 _machine_restart = sni_machine_restart;
227 pm_power_off = sni_machine_power_off;
229 sni_display_setup();
230 sni_console_setup();
231 }
233 #ifdef CONFIG_PCI
235 #include <linux/pci.h>
236 #include <video/vga.h>
237 #include <video/cirrus.h>
239 static void quirk_cirrus_ram_size(struct pci_dev *dev)
240 {
241 u16 cmd;
243 /*
244 * firmware doesn't set the ram size correct, so we
245 * need to do it here, otherwise we get screen corruption
246 * on older Cirrus chips
247 */
248 pci_read_config_word(dev, PCI_COMMAND, &cmd);
249 if ((cmd & (PCI_COMMAND_IO|PCI_COMMAND_MEMORY))
250 == (PCI_COMMAND_IO|PCI_COMMAND_MEMORY)) {
251 vga_wseq(NULL, CL_SEQR6, 0x12); /* unlock all extension registers */
252 vga_wseq(NULL, CL_SEQRF, 0x18);
253 }
254 }
256 DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_CIRRUS, PCI_DEVICE_ID_CIRRUS_5434_8,
257 quirk_cirrus_ram_size);
258 DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_CIRRUS, PCI_DEVICE_ID_CIRRUS_5436,
259 quirk_cirrus_ram_size);
260 DECLARE_PCI_FIXUP_FINAL(PCI_VENDOR_ID_CIRRUS, PCI_DEVICE_ID_CIRRUS_5446,
261 quirk_cirrus_ram_size);
262 #endif