1 /* ASB2305 PCI support
2 *
3 * Copyright (C) 2007 Red Hat, Inc. All Rights Reserved.
4 * Written by David Howells (dhowells@redhat.com)
5 * Derived from arch/i386/kernel/pci-pc.c
6 * (c) 1999--2000 Martin Mares <mj@suse.cz>
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public Licence
10 * as published by the Free Software Foundation; either version
11 * 2 of the Licence, or (at your option) any later version.
12 */
13 #include <linux/types.h>
14 #include <linux/kernel.h>
15 #include <linux/sched.h>
16 #include <linux/pci.h>
17 #include <linux/init.h>
18 #include <linux/ioport.h>
19 #include <linux/delay.h>
20 #include <linux/irq.h>
21 #include <asm/io.h>
22 #include "pci-asb2305.h"
24 unsigned int pci_probe = 1;
26 int pcibios_last_bus = -1;
27 struct pci_bus *pci_root_bus;
28 struct pci_ops *pci_root_ops;
30 /*
31 * The accessible PCI window does not cover the entire CPU address space, but
32 * there are devices we want to access outside of that window, so we need to
33 * insert specific PCI bus resources instead of using the platform-level bus
34 * resources directly for the PCI root bus.
35 *
36 * These are configured and inserted by pcibios_init().
37 */
38 static struct resource pci_ioport_resource = {
39 .name = "PCI IO",
40 .start = 0xbe000000,
41 .end = 0xbe03ffff,
42 .flags = IORESOURCE_IO,
43 };
45 static struct resource pci_iomem_resource = {
46 .name = "PCI mem",
47 .start = 0xb8000000,
48 .end = 0xbbffffff,
49 .flags = IORESOURCE_MEM,
50 };
52 /*
53 * Functions for accessing PCI configuration space
54 */
56 #define CONFIG_CMD(bus, devfn, where) \
57 (0x80000000 | (bus->number << 16) | (devfn << 8) | (where & ~3))
59 #define MEM_PAGING_REG (*(volatile __u32 *) 0xBFFFFFF4)
60 #define CONFIG_ADDRESS (*(volatile __u32 *) 0xBFFFFFF8)
61 #define CONFIG_DATAL(X) (*(volatile __u32 *) 0xBFFFFFFC)
62 #define CONFIG_DATAW(X) (*(volatile __u16 *) (0xBFFFFFFC + ((X) & 2)))
63 #define CONFIG_DATAB(X) (*(volatile __u8 *) (0xBFFFFFFC + ((X) & 3)))
65 #define BRIDGEREGB(X) (*(volatile __u8 *) (0xBE040000 + (X)))
66 #define BRIDGEREGW(X) (*(volatile __u16 *) (0xBE040000 + (X)))
67 #define BRIDGEREGL(X) (*(volatile __u32 *) (0xBE040000 + (X)))
69 static inline int __query(const struct pci_bus *bus, unsigned int devfn)
70 {
71 #if 0
72 return bus->number == 0 && (devfn == PCI_DEVFN(0, 0));
73 return bus->number == 1;
74 return bus->number == 0 &&
75 (devfn == PCI_DEVFN(2, 0) || devfn == PCI_DEVFN(3, 0));
76 #endif
77 return 1;
78 }
80 /*
81 *
82 */
83 static int pci_ampci_read_config_byte(struct pci_bus *bus, unsigned int devfn,
84 int where, u32 *_value)
85 {
86 u32 rawval, value;
88 if (bus->number == 0 && devfn == PCI_DEVFN(0, 0)) {
89 value = BRIDGEREGB(where);
90 __pcbdebug("=> %02hx", &BRIDGEREGL(where), value);
91 } else {
92 CONFIG_ADDRESS = CONFIG_CMD(bus, devfn, where);
93 rawval = CONFIG_ADDRESS;
94 value = CONFIG_DATAB(where);
95 if (__query(bus, devfn))
96 __pcidebug("=> %02hx", bus, devfn, where, value);
97 }
99 *_value = value;
100 return PCIBIOS_SUCCESSFUL;
101 }
103 static int pci_ampci_read_config_word(struct pci_bus *bus, unsigned int devfn,
104 int where, u32 *_value)
105 {
106 u32 rawval, value;
108 if (bus->number == 0 && devfn == PCI_DEVFN(0, 0)) {
109 value = BRIDGEREGW(where);
110 __pcbdebug("=> %04hx", &BRIDGEREGL(where), value);
111 } else {
112 CONFIG_ADDRESS = CONFIG_CMD(bus, devfn, where);
113 rawval = CONFIG_ADDRESS;
114 value = CONFIG_DATAW(where);
115 if (__query(bus, devfn))
116 __pcidebug("=> %04hx", bus, devfn, where, value);
117 }
119 *_value = value;
120 return PCIBIOS_SUCCESSFUL;
121 }
123 static int pci_ampci_read_config_dword(struct pci_bus *bus, unsigned int devfn,
124 int where, u32 *_value)
125 {
126 u32 rawval, value;
128 if (bus->number == 0 && devfn == PCI_DEVFN(0, 0)) {
129 value = BRIDGEREGL(where);
130 __pcbdebug("=> %08x", &BRIDGEREGL(where), value);
131 } else {
132 CONFIG_ADDRESS = CONFIG_CMD(bus, devfn, where);
133 rawval = CONFIG_ADDRESS;
134 value = CONFIG_DATAL(where);
135 if (__query(bus, devfn))
136 __pcidebug("=> %08x", bus, devfn, where, value);
137 }
139 *_value = value;
140 return PCIBIOS_SUCCESSFUL;
141 }
143 static int pci_ampci_write_config_byte(struct pci_bus *bus, unsigned int devfn,
144 int where, u8 value)
145 {
146 u32 rawval;
148 if (bus->number == 0 && devfn == PCI_DEVFN(0, 0)) {
149 __pcbdebug("<= %02x", &BRIDGEREGB(where), value);
150 BRIDGEREGB(where) = value;
151 } else {
152 if (bus->number == 0 &&
153 (devfn == PCI_DEVFN(2, 0) || devfn == PCI_DEVFN(3, 0))
154 )
155 __pcidebug("<= %02x", bus, devfn, where, value);
156 CONFIG_ADDRESS = CONFIG_CMD(bus, devfn, where);
157 rawval = CONFIG_ADDRESS;
158 CONFIG_DATAB(where) = value;
159 }
160 return PCIBIOS_SUCCESSFUL;
161 }
163 static int pci_ampci_write_config_word(struct pci_bus *bus, unsigned int devfn,
164 int where, u16 value)
165 {
166 u32 rawval;
168 if (bus->number == 0 && devfn == PCI_DEVFN(0, 0)) {
169 __pcbdebug("<= %04hx", &BRIDGEREGW(where), value);
170 BRIDGEREGW(where) = value;
171 } else {
172 if (__query(bus, devfn))
173 __pcidebug("<= %04hx", bus, devfn, where, value);
174 CONFIG_ADDRESS = CONFIG_CMD(bus, devfn, where);
175 rawval = CONFIG_ADDRESS;
176 CONFIG_DATAW(where) = value;
177 }
178 return PCIBIOS_SUCCESSFUL;
179 }
181 static int pci_ampci_write_config_dword(struct pci_bus *bus, unsigned int devfn,
182 int where, u32 value)
183 {
184 u32 rawval;
186 if (bus->number == 0 && devfn == PCI_DEVFN(0, 0)) {
187 __pcbdebug("<= %08x", &BRIDGEREGL(where), value);
188 BRIDGEREGL(where) = value;
189 } else {
190 if (__query(bus, devfn))
191 __pcidebug("<= %08x", bus, devfn, where, value);
192 CONFIG_ADDRESS = CONFIG_CMD(bus, devfn, where);
193 rawval = CONFIG_ADDRESS;
194 CONFIG_DATAL(where) = value;
195 }
196 return PCIBIOS_SUCCESSFUL;
197 }
199 static int pci_ampci_read_config(struct pci_bus *bus, unsigned int devfn,
200 int where, int size, u32 *val)
201 {
202 switch (size) {
203 case 1:
204 return pci_ampci_read_config_byte(bus, devfn, where, val);
205 case 2:
206 return pci_ampci_read_config_word(bus, devfn, where, val);
207 case 4:
208 return pci_ampci_read_config_dword(bus, devfn, where, val);
209 default:
210 BUG();
211 return -EOPNOTSUPP;
212 }
213 }
215 static int pci_ampci_write_config(struct pci_bus *bus, unsigned int devfn,
216 int where, int size, u32 val)
217 {
218 switch (size) {
219 case 1:
220 return pci_ampci_write_config_byte(bus, devfn, where, val);
221 case 2:
222 return pci_ampci_write_config_word(bus, devfn, where, val);
223 case 4:
224 return pci_ampci_write_config_dword(bus, devfn, where, val);
225 default:
226 BUG();
227 return -EOPNOTSUPP;
228 }
229 }
231 static struct pci_ops pci_direct_ampci = {
232 pci_ampci_read_config,
233 pci_ampci_write_config,
234 };
236 /*
237 * Before we decide to use direct hardware access mechanisms, we try to do some
238 * trivial checks to ensure it at least _seems_ to be working -- we just test
239 * whether bus 00 contains a host bridge (this is similar to checking
240 * techniques used in XFree86, but ours should be more reliable since we
241 * attempt to make use of direct access hints provided by the PCI BIOS).
242 *
243 * This should be close to trivial, but it isn't, because there are buggy
244 * chipsets (yes, you guessed it, by Intel and Compaq) that have no class ID.
245 */
246 static int __init pci_sanity_check(struct pci_ops *o)
247 {
248 struct pci_bus bus; /* Fake bus and device */
249 u32 x;
251 bus.number = 0;
253 if ((!o->read(&bus, 0, PCI_CLASS_DEVICE, 2, &x) &&
254 (x == PCI_CLASS_BRIDGE_HOST || x == PCI_CLASS_DISPLAY_VGA)) ||
255 (!o->read(&bus, 0, PCI_VENDOR_ID, 2, &x) &&
256 (x == PCI_VENDOR_ID_INTEL || x == PCI_VENDOR_ID_COMPAQ)))
257 return 1;
259 printk(KERN_ERR "PCI: Sanity check failed\n");
260 return 0;
261 }
263 static int __init pci_check_direct(void)
264 {
265 unsigned long flags;
267 local_irq_save(flags);
269 /*
270 * Check if access works.
271 */
272 if (pci_sanity_check(&pci_direct_ampci)) {
273 local_irq_restore(flags);
274 printk(KERN_INFO "PCI: Using configuration ampci\n");
275 request_mem_region(0xBE040000, 256, "AMPCI bridge");
276 request_mem_region(0xBFFFFFF4, 12, "PCI ampci");
277 request_mem_region(0xBC000000, 32 * 1024 * 1024, "PCI SRAM");
278 return 0;
279 }
281 local_irq_restore(flags);
282 return -ENODEV;
283 }
285 static int is_valid_resource(struct pci_dev *dev, int idx)
286 {
287 unsigned int i, type_mask = IORESOURCE_IO | IORESOURCE_MEM;
288 struct resource *devr = &dev->resource[idx], *busr;
290 if (dev->bus) {
291 pci_bus_for_each_resource(dev->bus, busr, i) {
292 if (!busr || (busr->flags ^ devr->flags) & type_mask)
293 continue;
295 if (devr->start &&
296 devr->start >= busr->start &&
297 devr->end <= busr->end)
298 return 1;
299 }
300 }
302 return 0;
303 }
305 static void pcibios_fixup_device_resources(struct pci_dev *dev)
306 {
307 int limit, i;
309 if (dev->bus->number != 0)
310 return;
312 limit = (dev->hdr_type == PCI_HEADER_TYPE_NORMAL) ?
313 PCI_BRIDGE_RESOURCES : PCI_NUM_RESOURCES;
315 for (i = 0; i < limit; i++) {
316 if (!dev->resource[i].flags)
317 continue;
319 if (is_valid_resource(dev, i))
320 pci_claim_resource(dev, i);
321 }
322 }
324 /*
325 * Called after each bus is probed, but before its children
326 * are examined.
327 */
328 void pcibios_fixup_bus(struct pci_bus *bus)
329 {
330 struct pci_dev *dev;
332 if (bus->self) {
333 pci_read_bridge_bases(bus);
334 pcibios_fixup_device_resources(bus->self);
335 }
337 list_for_each_entry(dev, &bus->devices, bus_list)
338 pcibios_fixup_device_resources(dev);
339 }
341 /*
342 * Initialization. Try all known PCI access methods. Note that we support
343 * using both PCI BIOS and direct access: in such cases, we use I/O ports
344 * to access config space, but we still keep BIOS order of cards to be
345 * compatible with 2.0.X. This should go away some day.
346 */
347 static int __init pcibios_init(void)
348 {
349 resource_size_t io_offset, mem_offset;
350 LIST_HEAD(resources);
352 ioport_resource.start = 0xA0000000;
353 ioport_resource.end = 0xDFFFFFFF;
354 iomem_resource.start = 0xA0000000;
355 iomem_resource.end = 0xDFFFFFFF;
357 if (insert_resource(&iomem_resource, &pci_iomem_resource) < 0)
358 panic("Unable to insert PCI IOMEM resource\n");
359 if (insert_resource(&ioport_resource, &pci_ioport_resource) < 0)
360 panic("Unable to insert PCI IOPORT resource\n");
362 if (!pci_probe)
363 return 0;
365 if (pci_check_direct() < 0) {
366 printk(KERN_WARNING "PCI: No PCI bus detected\n");
367 return 0;
368 }
370 printk(KERN_INFO "PCI: Probing PCI hardware [mempage %08x]\n",
371 MEM_PAGING_REG);
373 io_offset = pci_ioport_resource.start -
374 (pci_ioport_resource.start & 0x00ffffff);
375 mem_offset = pci_iomem_resource.start -
376 ((pci_iomem_resource.start & 0x03ffffff) | MEM_PAGING_REG);
378 pci_add_resource_offset(&resources, &pci_ioport_resource, io_offset);
379 pci_add_resource_offset(&resources, &pci_iomem_resource, mem_offset);
380 pci_root_bus = pci_scan_root_bus(NULL, 0, &pci_direct_ampci, NULL,
381 &resources);
383 pcibios_irq_init();
384 pcibios_fixup_irqs();
385 pcibios_resource_survey();
386 return 0;
387 }
389 arch_initcall(pcibios_init);
391 char *__init pcibios_setup(char *str)
392 {
393 if (!strcmp(str, "off")) {
394 pci_probe = 0;
395 return NULL;
397 } else if (!strncmp(str, "lastbus=", 8)) {
398 pcibios_last_bus = simple_strtol(str+8, NULL, 0);
399 return NULL;
400 }
402 return str;
403 }
405 int pcibios_enable_device(struct pci_dev *dev, int mask)
406 {
407 int err;
409 err = pci_enable_resources(dev, mask);
410 if (err == 0)
411 pcibios_enable_irq(dev);
412 return err;
413 }
415 /*
416 * disable the ethernet chipset
417 */
418 static void __init unit_disable_pcnet(struct pci_bus *bus, struct pci_ops *o)
419 {
420 u32 x;
422 bus->number = 0;
424 o->read (bus, PCI_DEVFN(2, 0), PCI_VENDOR_ID, 4, &x);
425 o->read (bus, PCI_DEVFN(2, 0), PCI_COMMAND, 2, &x);
426 x |= PCI_COMMAND_MASTER |
427 PCI_COMMAND_IO | PCI_COMMAND_MEMORY |
428 PCI_COMMAND_SERR | PCI_COMMAND_PARITY;
429 o->write(bus, PCI_DEVFN(2, 0), PCI_COMMAND, 2, x);
430 o->read (bus, PCI_DEVFN(2, 0), PCI_COMMAND, 2, &x);
431 o->write(bus, PCI_DEVFN(2, 0), PCI_BASE_ADDRESS_0, 4, 0x00030001);
432 o->read (bus, PCI_DEVFN(2, 0), PCI_BASE_ADDRESS_0, 4, &x);
434 #define RDP (*(volatile u32 *) 0xBE030010)
435 #define RAP (*(volatile u32 *) 0xBE030014)
436 #define __set_RAP(X) do { RAP = (X); x = RAP; } while (0)
437 #define __set_RDP(X) do { RDP = (X); x = RDP; } while (0)
438 #define __get_RDP() ({ RDP & 0xffff; })
440 __set_RAP(0);
441 __set_RDP(0x0004); /* CSR0 = STOP */
443 __set_RAP(88); /* check CSR88 indicates an Am79C973 */
444 BUG_ON(__get_RDP() != 0x5003);
446 for (x = 0; x < 100; x++)
447 asm volatile("nop");
449 __set_RDP(0x0004); /* CSR0 = STOP */
450 }
452 /*
453 * initialise the unit hardware
454 */
455 asmlinkage void __init unit_pci_init(void)
456 {
457 struct pci_bus bus; /* Fake bus and device */
458 struct pci_ops *o = &pci_direct_ampci;
459 u32 x;
461 set_intr_level(XIRQ1, NUM2GxICR_LEVEL(CONFIG_PCI_IRQ_LEVEL));
463 memset(&bus, 0, sizeof(bus));
465 MEM_PAGING_REG = 0xE8000000;
467 /* we need to set up the bridge _now_ or we won't be able to access the
468 * PCI config registers
469 */
470 BRIDGEREGW(PCI_COMMAND) |=
471 PCI_COMMAND_SERR | PCI_COMMAND_PARITY |
472 PCI_COMMAND_MEMORY | PCI_COMMAND_IO | PCI_COMMAND_MASTER;
473 BRIDGEREGW(PCI_STATUS) = 0xF800;
474 BRIDGEREGB(PCI_LATENCY_TIMER) = 0x10;
475 BRIDGEREGL(PCI_BASE_ADDRESS_0) = 0x80000000;
476 BRIDGEREGB(PCI_INTERRUPT_LINE) = 1;
477 BRIDGEREGL(0x48) = 0x98000000; /* AMPCI base addr */
478 BRIDGEREGB(0x41) = 0x00; /* secondary bus
479 * number */
480 BRIDGEREGB(0x42) = 0x01; /* subordinate bus
481 * number */
482 BRIDGEREGB(0x44) = 0x01;
483 BRIDGEREGL(0x50) = 0x00000001;
484 BRIDGEREGL(0x58) = 0x00001002;
485 BRIDGEREGL(0x5C) = 0x00000011;
487 /* we also need to set up the PCI-PCI bridge */
488 bus.number = 0;
490 /* IO: 0x00000000-0x00020000 */
491 o->read (&bus, PCI_DEVFN(3, 0), PCI_COMMAND, 2, &x);
492 x |= PCI_COMMAND_MASTER |
493 PCI_COMMAND_IO | PCI_COMMAND_MEMORY |
494 PCI_COMMAND_SERR | PCI_COMMAND_PARITY;
495 o->write(&bus, PCI_DEVFN(3, 0), PCI_COMMAND, 2, x);
497 o->read (&bus, PCI_DEVFN(3, 0), PCI_IO_BASE, 1, &x);
498 o->read (&bus, PCI_DEVFN(3, 0), PCI_IO_BASE_UPPER16, 4, &x);
499 o->read (&bus, PCI_DEVFN(3, 0), PCI_MEMORY_BASE, 4, &x);
500 o->read (&bus, PCI_DEVFN(3, 0), PCI_PREF_MEMORY_BASE, 4, &x);
502 o->write(&bus, PCI_DEVFN(3, 0), PCI_IO_BASE, 1, 0x01);
503 o->read (&bus, PCI_DEVFN(3, 0), PCI_IO_BASE, 1, &x);
504 o->write(&bus, PCI_DEVFN(3, 0), PCI_IO_BASE_UPPER16, 4, 0x00020000);
505 o->read (&bus, PCI_DEVFN(3, 0), PCI_IO_BASE_UPPER16, 4, &x);
506 o->write(&bus, PCI_DEVFN(3, 0), PCI_MEMORY_BASE, 4, 0xEBB0EA00);
507 o->read (&bus, PCI_DEVFN(3, 0), PCI_MEMORY_BASE, 4, &x);
508 o->write(&bus, PCI_DEVFN(3, 0), PCI_PREF_MEMORY_BASE, 4, 0xE9F0E800);
509 o->read (&bus, PCI_DEVFN(3, 0), PCI_PREF_MEMORY_BASE, 4, &x);
511 unit_disable_pcnet(&bus, o);
512 }