]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/powerpc/platforms/wsp/scom_smp.c
Merge branch 'drm-nouveau-fixes-3.8' of git://anongit.freedesktop.org/git/nouveau...
[android-sdk/kernel-video.git] / arch / powerpc / platforms / wsp / scom_smp.c
1 /*
2  * SCOM support for A2 platforms
3  *
4  * Copyright 2007-2011 Benjamin Herrenschmidt, David Gibson,
5  *                     Michael Ellerman, IBM Corp.
6  *
7  * This program is free software; you can redistribute it and/or
8  * modify it under the terms of the GNU General Public License
9  * as published by the Free Software Foundation; either version
10  * 2 of the License, or (at your option) any later version.
11  */
13 #include <linux/cpumask.h>
14 #include <linux/io.h>
15 #include <linux/of.h>
16 #include <linux/spinlock.h>
17 #include <linux/types.h>
19 #include <asm/cputhreads.h>
20 #include <asm/reg_a2.h>
21 #include <asm/scom.h>
22 #include <asm/udbg.h>
24 #include "wsp.h"
26 #define SCOM_RAMC               0x2a            /* Ram Command */
27 #define SCOM_RAMC_TGT1_EXT      0x80000000
28 #define SCOM_RAMC_SRC1_EXT      0x40000000
29 #define SCOM_RAMC_SRC2_EXT      0x20000000
30 #define SCOM_RAMC_SRC3_EXT      0x10000000
31 #define SCOM_RAMC_ENABLE        0x00080000
32 #define SCOM_RAMC_THREADSEL     0x00060000
33 #define SCOM_RAMC_EXECUTE       0x00010000
34 #define SCOM_RAMC_MSR_OVERRIDE  0x00008000
35 #define SCOM_RAMC_MSR_PR        0x00004000
36 #define SCOM_RAMC_MSR_GS        0x00002000
37 #define SCOM_RAMC_FORCE         0x00001000
38 #define SCOM_RAMC_FLUSH         0x00000800
39 #define SCOM_RAMC_INTERRUPT     0x00000004
40 #define SCOM_RAMC_ERROR         0x00000002
41 #define SCOM_RAMC_DONE          0x00000001
42 #define SCOM_RAMI               0x29            /* Ram Instruction */
43 #define SCOM_RAMIC              0x28            /* Ram Instruction and Command */
44 #define SCOM_RAMIC_INSN         0xffffffff00000000
45 #define SCOM_RAMD               0x2d            /* Ram Data */
46 #define SCOM_RAMDH              0x2e            /* Ram Data High */
47 #define SCOM_RAMDL              0x2f            /* Ram Data Low */
48 #define SCOM_PCCR0              0x33            /* PC Configuration Register 0 */
49 #define SCOM_PCCR0_ENABLE_DEBUG 0x80000000
50 #define SCOM_PCCR0_ENABLE_RAM   0x40000000
51 #define SCOM_THRCTL             0x30            /* Thread Control and Status */
52 #define SCOM_THRCTL_T0_STOP     0x80000000
53 #define SCOM_THRCTL_T1_STOP     0x40000000
54 #define SCOM_THRCTL_T2_STOP     0x20000000
55 #define SCOM_THRCTL_T3_STOP     0x10000000
56 #define SCOM_THRCTL_T0_STEP     0x08000000
57 #define SCOM_THRCTL_T1_STEP     0x04000000
58 #define SCOM_THRCTL_T2_STEP     0x02000000
59 #define SCOM_THRCTL_T3_STEP     0x01000000
60 #define SCOM_THRCTL_T0_RUN      0x00800000
61 #define SCOM_THRCTL_T1_RUN      0x00400000
62 #define SCOM_THRCTL_T2_RUN      0x00200000
63 #define SCOM_THRCTL_T3_RUN      0x00100000
64 #define SCOM_THRCTL_T0_PM       0x00080000
65 #define SCOM_THRCTL_T1_PM       0x00040000
66 #define SCOM_THRCTL_T2_PM       0x00020000
67 #define SCOM_THRCTL_T3_PM       0x00010000
68 #define SCOM_THRCTL_T0_UDE      0x00008000
69 #define SCOM_THRCTL_T1_UDE      0x00004000
70 #define SCOM_THRCTL_T2_UDE      0x00002000
71 #define SCOM_THRCTL_T3_UDE      0x00001000
72 #define SCOM_THRCTL_ASYNC_DIS   0x00000800
73 #define SCOM_THRCTL_TB_DIS      0x00000400
74 #define SCOM_THRCTL_DEC_DIS     0x00000200
75 #define SCOM_THRCTL_AND         0x31            /* Thread Control and Status */
76 #define SCOM_THRCTL_OR          0x32            /* Thread Control and Status */
79 static DEFINE_PER_CPU(scom_map_t, scom_ptrs);
81 static scom_map_t get_scom(int cpu, struct device_node *np, int *first_thread)
82 {
83         scom_map_t scom = per_cpu(scom_ptrs, cpu);
84         int tcpu;
86         if (scom_map_ok(scom)) {
87                 *first_thread = 0;
88                 return scom;
89         }
91         *first_thread = 1;
93         scom = scom_map_device(np, 0);
95         for (tcpu = cpu_first_thread_sibling(cpu);
96              tcpu <= cpu_last_thread_sibling(cpu); tcpu++)
97                 per_cpu(scom_ptrs, tcpu) = scom;
99         /* Hack: for the boot core, this will actually get called on
100          * the second thread up, not the first so our test above will
101          * set first_thread incorrectly. */
102         if (cpu_first_thread_sibling(cpu) == 0)
103                 *first_thread = 0;
105         return scom;
108 static int a2_scom_ram(scom_map_t scom, int thread, u32 insn, int extmask)
110         u64 cmd, mask, val;
111         int n = 0;
113         cmd = ((u64)insn << 32) | (((u64)extmask & 0xf) << 28)
114                 | ((u64)thread << 17) | SCOM_RAMC_ENABLE | SCOM_RAMC_EXECUTE;
115         mask = SCOM_RAMC_DONE | SCOM_RAMC_INTERRUPT | SCOM_RAMC_ERROR;
117         scom_write(scom, SCOM_RAMIC, cmd);
119         while (!((val = scom_read(scom, SCOM_RAMC)) & mask)) {
120                 pr_devel("Waiting on RAMC = 0x%llx\n", val);
121                 if (++n == 3) {
122                         pr_err("RAMC timeout on instruction 0x%08x, thread %d\n",
123                                insn, thread);
124                         return -1;
125                 }
126         }
128         if (val & SCOM_RAMC_INTERRUPT) {
129                 pr_err("RAMC interrupt on instruction 0x%08x, thread %d\n",
130                        insn, thread);
131                 return -SCOM_RAMC_INTERRUPT;
132         }
134         if (val & SCOM_RAMC_ERROR) {
135                 pr_err("RAMC error on instruction 0x%08x, thread %d\n",
136                        insn, thread);
137                 return -SCOM_RAMC_ERROR;
138         }
140         return 0;
143 static int a2_scom_getgpr(scom_map_t scom, int thread, int gpr, int alt,
144                           u64 *out_gpr)
146         int rc;
148         /* or rN, rN, rN */
149         u32 insn = 0x7c000378 | (gpr << 21) | (gpr << 16) | (gpr << 11);
150         rc = a2_scom_ram(scom, thread, insn, alt ? 0xf : 0x0);
151         if (rc)
152                 return rc;
154         *out_gpr = scom_read(scom, SCOM_RAMD);
156         return 0;
159 static int a2_scom_getspr(scom_map_t scom, int thread, int spr, u64 *out_spr)
161         int rc, sprhi, sprlo;
162         u32 insn;
164         sprhi = spr >> 5;
165         sprlo = spr & 0x1f;
166         insn = 0x7c2002a6 | (sprlo << 16) | (sprhi << 11); /* mfspr r1,spr */
168         if (spr == 0x0ff0)
169                 insn = 0x7c2000a6; /* mfmsr r1 */
171         rc = a2_scom_ram(scom, thread, insn, 0xf);
172         if (rc)
173                 return rc;
174         return a2_scom_getgpr(scom, thread, 1, 1, out_spr);
177 static int a2_scom_setgpr(scom_map_t scom, int thread, int gpr,
178                           int alt, u64 val)
180         u32 lis = 0x3c000000 | (gpr << 21);
181         u32 li = 0x38000000 | (gpr << 21);
182         u32 oris = 0x64000000 | (gpr << 21) | (gpr << 16);
183         u32 ori = 0x60000000 | (gpr << 21) | (gpr << 16);
184         u32 rldicr32 = 0x780007c6 | (gpr << 21) | (gpr << 16);
185         u32 highest = val >> 48;
186         u32 higher = (val >> 32) & 0xffff;
187         u32 high = (val >> 16) & 0xffff;
188         u32 low = val & 0xffff;
189         int lext = alt ? 0x8 : 0x0;
190         int oext = alt ? 0xf : 0x0;
191         int rc = 0;
193         if (highest)
194                 rc |= a2_scom_ram(scom, thread, lis | highest, lext);
196         if (higher) {
197                 if (highest)
198                         rc |= a2_scom_ram(scom, thread, oris | higher, oext);
199                 else
200                         rc |= a2_scom_ram(scom, thread, li | higher, lext);
201         }
203         if (highest || higher)
204                 rc |= a2_scom_ram(scom, thread, rldicr32, oext);
206         if (high) {
207                 if (highest || higher)
208                         rc |= a2_scom_ram(scom, thread, oris | high, oext);
209                 else
210                         rc |= a2_scom_ram(scom, thread, lis | high, lext);
211         }
213         if (highest || higher || high)
214                 rc |= a2_scom_ram(scom, thread, ori | low, oext);
215         else
216                 rc |= a2_scom_ram(scom, thread, li | low, lext);
218         return rc;
221 static int a2_scom_setspr(scom_map_t scom, int thread, int spr, u64 val)
223         int sprhi = spr >> 5;
224         int sprlo = spr & 0x1f;
225         /* mtspr spr, r1 */
226         u32 insn = 0x7c2003a6 | (sprlo << 16) | (sprhi << 11);
228         if (spr == 0x0ff0)
229                 insn = 0x7c200124; /* mtmsr r1 */
231         if (a2_scom_setgpr(scom, thread, 1, 1, val))
232                 return -1;
234         return a2_scom_ram(scom, thread, insn, 0xf);
237 static int a2_scom_initial_tlb(scom_map_t scom, int thread)
239         extern u32 a2_tlbinit_code_start[], a2_tlbinit_code_end[];
240         extern u32 a2_tlbinit_after_iprot_flush[];
241         extern u32 a2_tlbinit_after_linear_map[];
242         u32 assoc, entries, i;
243         u64 epn, tlbcfg;
244         u32 *p;
245         int rc;
247         /* Invalidate all entries (including iprot) */
249         rc = a2_scom_getspr(scom, thread, SPRN_TLB0CFG, &tlbcfg);
250         if (rc)
251                 goto scom_fail;
252         entries = tlbcfg & TLBnCFG_N_ENTRY;
253         assoc = (tlbcfg & TLBnCFG_ASSOC) >> 24;
254         epn = 0;
256         /* Set MMUCR2 to enable 4K, 64K, 1M, 16M and 1G pages */
257         a2_scom_setspr(scom, thread, SPRN_MMUCR2, 0x000a7531);
258         /* Set MMUCR3 to write all thids bit to the TLB */
259         a2_scom_setspr(scom, thread, SPRN_MMUCR3, 0x0000000f);
261         /* Set MAS1 for 1G page size, and MAS2 to our initial EPN */
262         a2_scom_setspr(scom, thread, SPRN_MAS1, MAS1_TSIZE(BOOK3E_PAGESZ_1GB));
263         a2_scom_setspr(scom, thread, SPRN_MAS2, epn);
264         for (i = 0; i < entries; i++) {
266                 a2_scom_setspr(scom, thread, SPRN_MAS0, MAS0_ESEL(i % assoc));
268                 /* tlbwe */
269                 rc = a2_scom_ram(scom, thread, 0x7c0007a4, 0);
270                 if (rc)
271                         goto scom_fail;
273                 /* Next entry is new address? */
274                 if((i + 1) % assoc == 0) {
275                         epn += (1 << 30);
276                         a2_scom_setspr(scom, thread, SPRN_MAS2, epn);
277                 }
278         }
280         /* Setup args for linear mapping */
281         rc = a2_scom_setgpr(scom, thread, 3, 0, MAS0_TLBSEL(0));
282         if (rc)
283                 goto scom_fail;
285         /* Linear mapping */
286         for (p = a2_tlbinit_code_start; p < a2_tlbinit_after_linear_map; p++) {
287                 rc = a2_scom_ram(scom, thread, *p, 0);
288                 if (rc)
289                         goto scom_fail;
290         }
292         /*
293          * For the boot thread, between the linear mapping and the debug
294          * mappings there is a loop to flush iprot mappings. Ramming doesn't do
295          * branches, but the secondary threads don't need to be nearly as smart
296          * (i.e. we don't need to worry about invalidating the mapping we're
297          * standing on).
298          */
300         /* Debug mappings. Expects r11 = MAS0 from linear map (set above) */
301         for (p = a2_tlbinit_after_iprot_flush; p < a2_tlbinit_code_end; p++) {
302                 rc = a2_scom_ram(scom, thread, *p, 0);
303                 if (rc)
304                         goto scom_fail;
305         }
307 scom_fail:
308         if (rc)
309                 pr_err("Setting up initial TLB failed, err %d\n", rc);
311         if (rc == -SCOM_RAMC_INTERRUPT) {
312                 /* Interrupt, dump some status */
313                 int rc[10];
314                 u64 iar, srr0, srr1, esr, mas0, mas1, mas2, mas7_3, mas8, ccr2;
315                 rc[0] = a2_scom_getspr(scom, thread, SPRN_IAR, &iar);
316                 rc[1] = a2_scom_getspr(scom, thread, SPRN_SRR0, &srr0);
317                 rc[2] = a2_scom_getspr(scom, thread, SPRN_SRR1, &srr1);
318                 rc[3] = a2_scom_getspr(scom, thread, SPRN_ESR, &esr);
319                 rc[4] = a2_scom_getspr(scom, thread, SPRN_MAS0, &mas0);
320                 rc[5] = a2_scom_getspr(scom, thread, SPRN_MAS1, &mas1);
321                 rc[6] = a2_scom_getspr(scom, thread, SPRN_MAS2, &mas2);
322                 rc[7] = a2_scom_getspr(scom, thread, SPRN_MAS7_MAS3, &mas7_3);
323                 rc[8] = a2_scom_getspr(scom, thread, SPRN_MAS8, &mas8);
324                 rc[9] = a2_scom_getspr(scom, thread, SPRN_A2_CCR2, &ccr2);
325                 pr_err(" -> retreived IAR =0x%llx (err %d)\n", iar, rc[0]);
326                 pr_err("    retreived SRR0=0x%llx (err %d)\n", srr0, rc[1]);
327                 pr_err("    retreived SRR1=0x%llx (err %d)\n", srr1, rc[2]);
328                 pr_err("    retreived ESR =0x%llx (err %d)\n", esr, rc[3]);
329                 pr_err("    retreived MAS0=0x%llx (err %d)\n", mas0, rc[4]);
330                 pr_err("    retreived MAS1=0x%llx (err %d)\n", mas1, rc[5]);
331                 pr_err("    retreived MAS2=0x%llx (err %d)\n", mas2, rc[6]);
332                 pr_err("    retreived MS73=0x%llx (err %d)\n", mas7_3, rc[7]);
333                 pr_err("    retreived MAS8=0x%llx (err %d)\n", mas8, rc[8]);
334                 pr_err("    retreived CCR2=0x%llx (err %d)\n", ccr2, rc[9]);
335         }
337         return rc;
340 int a2_scom_startup_cpu(unsigned int lcpu, int thr_idx, struct device_node *np)
342         u64 init_iar, init_msr, init_ccr2;
343         unsigned long start_here;
344         int rc, core_setup;
345         scom_map_t scom;
346         u64 pccr0;
348         scom = get_scom(lcpu, np, &core_setup);
349         if (!scom) {
350                 printk(KERN_ERR "Couldn't map SCOM for CPU%d\n", lcpu);
351                 return -1;
352         }
354         pr_devel("Bringing up CPU%d using SCOM...\n", lcpu);
356         pccr0 = scom_read(scom, SCOM_PCCR0);
357         scom_write(scom, SCOM_PCCR0, pccr0 | SCOM_PCCR0_ENABLE_DEBUG |
358                                      SCOM_PCCR0_ENABLE_RAM);
360         /* Stop the thead with THRCTL. If we are setting up the TLB we stop all
361          * threads. We also disable asynchronous interrupts while RAMing.
362          */
363         if (core_setup)
364                 scom_write(scom, SCOM_THRCTL_OR,
365                               SCOM_THRCTL_T0_STOP |
366                               SCOM_THRCTL_T1_STOP |
367                               SCOM_THRCTL_T2_STOP |
368                               SCOM_THRCTL_T3_STOP |
369                               SCOM_THRCTL_ASYNC_DIS);
370         else
371                 scom_write(scom, SCOM_THRCTL_OR, SCOM_THRCTL_T0_STOP >> thr_idx);
373         /* Flush its pipeline just in case */
374         scom_write(scom, SCOM_RAMC, ((u64)thr_idx << 17) |
375                       SCOM_RAMC_FLUSH | SCOM_RAMC_ENABLE);
377         a2_scom_getspr(scom, thr_idx, SPRN_IAR, &init_iar);
378         a2_scom_getspr(scom, thr_idx, 0x0ff0, &init_msr);
379         a2_scom_getspr(scom, thr_idx, SPRN_A2_CCR2, &init_ccr2);
381         /* Set MSR to MSR_CM (0x0ff0 is magic value for MSR_CM) */
382         rc = a2_scom_setspr(scom, thr_idx, 0x0ff0, MSR_CM);
383         if (rc) {
384                 pr_err("Failed to set MSR ! err %d\n", rc);
385                 return rc;
386         }
388         /* RAM in an sync/isync for the sake of it */
389         a2_scom_ram(scom, thr_idx, 0x7c0004ac, 0);
390         a2_scom_ram(scom, thr_idx, 0x4c00012c, 0);
392         if (core_setup) {
393                 pr_devel("CPU%d is first thread in core, initializing TLB...\n",
394                          lcpu);
395                 rc = a2_scom_initial_tlb(scom, thr_idx);
396                 if (rc)
397                         goto fail;
398         }
400         start_here = *(unsigned long *)(core_setup ? generic_secondary_smp_init
401                                         : generic_secondary_thread_init);
402         pr_devel("CPU%d entry point at 0x%lx...\n", lcpu, start_here);
404         rc |= a2_scom_setspr(scom, thr_idx, SPRN_IAR, start_here);
405         rc |= a2_scom_setgpr(scom, thr_idx, 3, 0,
406                              get_hard_smp_processor_id(lcpu));
407         /*
408          * Tell book3e_secondary_core_init not to set up the TLB, we've
409          * already done that.
410          */
411         rc |= a2_scom_setgpr(scom, thr_idx, 4, 0, 1);
413         rc |= a2_scom_setspr(scom, thr_idx, SPRN_TENS, 0x1 << thr_idx);
415         scom_write(scom, SCOM_RAMC, 0);
416         scom_write(scom, SCOM_THRCTL_AND, ~(SCOM_THRCTL_T0_STOP >> thr_idx));
417         scom_write(scom, SCOM_PCCR0, pccr0);
418 fail:
419         pr_devel("  SCOM initialization %s\n", rc ? "failed" : "succeeded");
420         if (rc) {
421                 pr_err("Old IAR=0x%08llx MSR=0x%08llx CCR2=0x%08llx\n",
422                        init_iar, init_msr, init_ccr2);
423         }
425         return rc;