1 /*
2 * MPC83xx/85xx/86xx PCI/PCIE support routing.
3 *
4 * Copyright 2007-2012 Freescale Semiconductor, Inc.
5 * Copyright 2008-2009 MontaVista Software, Inc.
6 *
7 * Initial author: Xianghua Xiao <x.xiao@freescale.com>
8 * Recode: ZHANG WEI <wei.zhang@freescale.com>
9 * Rewrite the routing for Frescale PCI and PCI Express
10 * Roy Zang <tie-fei.zang@freescale.com>
11 * MPC83xx PCI-Express support:
12 * Tony Li <tony.li@freescale.com>
13 * Anton Vorontsov <avorontsov@ru.mvista.com>
14 *
15 * This program is free software; you can redistribute it and/or modify it
16 * under the terms of the GNU General Public License as published by the
17 * Free Software Foundation; either version 2 of the License, or (at your
18 * option) any later version.
19 */
20 #include <linux/kernel.h>
21 #include <linux/pci.h>
22 #include <linux/delay.h>
23 #include <linux/string.h>
24 #include <linux/init.h>
25 #include <linux/bootmem.h>
26 #include <linux/memblock.h>
27 #include <linux/log2.h>
28 #include <linux/slab.h>
30 #include <asm/io.h>
31 #include <asm/prom.h>
32 #include <asm/pci-bridge.h>
33 #include <asm/machdep.h>
34 #include <sysdev/fsl_soc.h>
35 #include <sysdev/fsl_pci.h>
37 static int fsl_pcie_bus_fixup, is_mpc83xx_pci;
39 static void __devinit quirk_fsl_pcie_header(struct pci_dev *dev)
40 {
41 u8 hdr_type;
43 /* if we aren't a PCIe don't bother */
44 if (!pci_find_capability(dev, PCI_CAP_ID_EXP))
45 return;
47 /* if we aren't in host mode don't bother */
48 pci_read_config_byte(dev, PCI_HEADER_TYPE, &hdr_type);
49 if ((hdr_type & 0x7f) != PCI_HEADER_TYPE_BRIDGE)
50 return;
52 dev->class = PCI_CLASS_BRIDGE_PCI << 8;
53 fsl_pcie_bus_fixup = 1;
54 return;
55 }
57 static int __init fsl_pcie_check_link(struct pci_controller *hose)
58 {
59 u32 val;
61 early_read_config_dword(hose, 0, 0, PCIE_LTSSM, &val);
62 if (val < PCIE_LTSSM_L0)
63 return 1;
64 return 0;
65 }
67 #if defined(CONFIG_FSL_SOC_BOOKE) || defined(CONFIG_PPC_86xx)
69 #define MAX_PHYS_ADDR_BITS 40
70 static u64 pci64_dma_offset = 1ull << MAX_PHYS_ADDR_BITS;
72 static int fsl_pci_dma_set_mask(struct device *dev, u64 dma_mask)
73 {
74 if (!dev->dma_mask || !dma_supported(dev, dma_mask))
75 return -EIO;
77 /*
78 * Fixup PCI devices that are able to DMA to above the physical
79 * address width of the SoC such that we can address any internal
80 * SoC address from across PCI if needed
81 */
82 if ((dev->bus == &pci_bus_type) &&
83 dma_mask >= DMA_BIT_MASK(MAX_PHYS_ADDR_BITS)) {
84 set_dma_ops(dev, &dma_direct_ops);
85 set_dma_offset(dev, pci64_dma_offset);
86 }
88 *dev->dma_mask = dma_mask;
89 return 0;
90 }
92 static int setup_one_atmu(struct ccsr_pci __iomem *pci,
93 unsigned int index, const struct resource *res,
94 resource_size_t offset)
95 {
96 resource_size_t pci_addr = res->start - offset;
97 resource_size_t phys_addr = res->start;
98 resource_size_t size = resource_size(res);
99 u32 flags = 0x80044000; /* enable & mem R/W */
100 unsigned int i;
102 pr_debug("PCI MEM resource start 0x%016llx, size 0x%016llx.\n",
103 (u64)res->start, (u64)size);
105 if (res->flags & IORESOURCE_PREFETCH)
106 flags |= 0x10000000; /* enable relaxed ordering */
108 for (i = 0; size > 0; i++) {
109 unsigned int bits = min(__ilog2(size),
110 __ffs(pci_addr | phys_addr));
112 if (index + i >= 5)
113 return -1;
115 out_be32(&pci->pow[index + i].potar, pci_addr >> 12);
116 out_be32(&pci->pow[index + i].potear, (u64)pci_addr >> 44);
117 out_be32(&pci->pow[index + i].powbar, phys_addr >> 12);
118 out_be32(&pci->pow[index + i].powar, flags | (bits - 1));
120 pci_addr += (resource_size_t)1U << bits;
121 phys_addr += (resource_size_t)1U << bits;
122 size -= (resource_size_t)1U << bits;
123 }
125 return i;
126 }
128 /* atmu setup for fsl pci/pcie controller */
129 static void setup_pci_atmu(struct pci_controller *hose,
130 struct resource *rsrc)
131 {
132 struct ccsr_pci __iomem *pci;
133 int i, j, n, mem_log, win_idx = 3, start_idx = 1, end_idx = 4;
134 u64 mem, sz, paddr_hi = 0;
135 u64 paddr_lo = ULLONG_MAX;
136 u32 pcicsrbar = 0, pcicsrbar_sz;
137 u32 piwar = PIWAR_EN | PIWAR_PF | PIWAR_TGI_LOCAL |
138 PIWAR_READ_SNOOP | PIWAR_WRITE_SNOOP;
139 const char *name = hose->dn->full_name;
140 const u64 *reg;
141 int len;
143 pr_debug("PCI memory map start 0x%016llx, size 0x%016llx\n",
144 (u64)rsrc->start, (u64)resource_size(rsrc));
146 pci = ioremap(rsrc->start, resource_size(rsrc));
147 if (!pci) {
148 dev_err(hose->parent, "Unable to map ATMU registers\n");
149 return;
150 }
152 if (early_find_capability(hose, 0, 0, PCI_CAP_ID_EXP)) {
153 if (in_be32(&pci->block_rev1) >= PCIE_IP_REV_2_2) {
154 win_idx = 2;
155 start_idx = 0;
156 end_idx = 3;
157 }
158 }
160 /* Disable all windows (except powar0 since it's ignored) */
161 for(i = 1; i < 5; i++)
162 out_be32(&pci->pow[i].powar, 0);
163 for (i = start_idx; i < end_idx; i++)
164 out_be32(&pci->piw[i].piwar, 0);
166 /* Setup outbound MEM window */
167 for(i = 0, j = 1; i < 3; i++) {
168 if (!(hose->mem_resources[i].flags & IORESOURCE_MEM))
169 continue;
171 paddr_lo = min(paddr_lo, (u64)hose->mem_resources[i].start);
172 paddr_hi = max(paddr_hi, (u64)hose->mem_resources[i].end);
174 n = setup_one_atmu(pci, j, &hose->mem_resources[i],
175 hose->pci_mem_offset);
177 if (n < 0 || j >= 5) {
178 pr_err("Ran out of outbound PCI ATMUs for resource %d!\n", i);
179 hose->mem_resources[i].flags |= IORESOURCE_DISABLED;
180 } else
181 j += n;
182 }
184 /* Setup outbound IO window */
185 if (hose->io_resource.flags & IORESOURCE_IO) {
186 if (j >= 5) {
187 pr_err("Ran out of outbound PCI ATMUs for IO resource\n");
188 } else {
189 pr_debug("PCI IO resource start 0x%016llx, size 0x%016llx, "
190 "phy base 0x%016llx.\n",
191 (u64)hose->io_resource.start,
192 (u64)resource_size(&hose->io_resource),
193 (u64)hose->io_base_phys);
194 out_be32(&pci->pow[j].potar, (hose->io_resource.start >> 12));
195 out_be32(&pci->pow[j].potear, 0);
196 out_be32(&pci->pow[j].powbar, (hose->io_base_phys >> 12));
197 /* Enable, IO R/W */
198 out_be32(&pci->pow[j].powar, 0x80088000
199 | (__ilog2(hose->io_resource.end
200 - hose->io_resource.start + 1) - 1));
201 }
202 }
204 /* convert to pci address space */
205 paddr_hi -= hose->pci_mem_offset;
206 paddr_lo -= hose->pci_mem_offset;
208 if (paddr_hi == paddr_lo) {
209 pr_err("%s: No outbound window space\n", name);
210 goto out;
211 }
213 if (paddr_lo == 0) {
214 pr_err("%s: No space for inbound window\n", name);
215 goto out;
216 }
218 /* setup PCSRBAR/PEXCSRBAR */
219 early_write_config_dword(hose, 0, 0, PCI_BASE_ADDRESS_0, 0xffffffff);
220 early_read_config_dword(hose, 0, 0, PCI_BASE_ADDRESS_0, &pcicsrbar_sz);
221 pcicsrbar_sz = ~pcicsrbar_sz + 1;
223 if (paddr_hi < (0x100000000ull - pcicsrbar_sz) ||
224 (paddr_lo > 0x100000000ull))
225 pcicsrbar = 0x100000000ull - pcicsrbar_sz;
226 else
227 pcicsrbar = (paddr_lo - pcicsrbar_sz) & -pcicsrbar_sz;
228 early_write_config_dword(hose, 0, 0, PCI_BASE_ADDRESS_0, pcicsrbar);
230 paddr_lo = min(paddr_lo, (u64)pcicsrbar);
232 pr_info("%s: PCICSRBAR @ 0x%x\n", name, pcicsrbar);
234 /* Setup inbound mem window */
235 mem = memblock_end_of_DRAM();
237 /*
238 * The msi-address-64 property, if it exists, indicates the physical
239 * address of the MSIIR register. Normally, this register is located
240 * inside CCSR, so the ATMU that covers all of CCSR is used. But if
241 * this property exists, then we normally need to create a new ATMU
242 * for it. For now, however, we cheat. The only entity that creates
243 * this property is the Freescale hypervisor, and the address is
244 * specified in the partition configuration. Typically, the address
245 * is located in the page immediately after the end of DDR. If so, we
246 * can avoid allocating a new ATMU by extending the DDR ATMU by one
247 * page.
248 */
249 reg = of_get_property(hose->dn, "msi-address-64", &len);
250 if (reg && (len == sizeof(u64))) {
251 u64 address = be64_to_cpup(reg);
253 if ((address >= mem) && (address < (mem + PAGE_SIZE))) {
254 pr_info("%s: extending DDR ATMU to cover MSIIR", name);
255 mem += PAGE_SIZE;
256 } else {
257 /* TODO: Create a new ATMU for MSIIR */
258 pr_warn("%s: msi-address-64 address of %llx is "
259 "unsupported\n", name, address);
260 }
261 }
263 sz = min(mem, paddr_lo);
264 mem_log = __ilog2_u64(sz);
266 /* PCIe can overmap inbound & outbound since RX & TX are separated */
267 if (early_find_capability(hose, 0, 0, PCI_CAP_ID_EXP)) {
268 /* Size window to exact size if power-of-two or one size up */
269 if ((1ull << mem_log) != mem) {
270 if ((1ull << mem_log) > mem)
271 pr_info("%s: Setting PCI inbound window "
272 "greater than memory size\n", name);
273 mem_log++;
274 }
276 piwar |= ((mem_log - 1) & PIWAR_SZ_MASK);
278 /* Setup inbound memory window */
279 out_be32(&pci->piw[win_idx].pitar, 0x00000000);
280 out_be32(&pci->piw[win_idx].piwbar, 0x00000000);
281 out_be32(&pci->piw[win_idx].piwar, piwar);
282 win_idx--;
284 hose->dma_window_base_cur = 0x00000000;
285 hose->dma_window_size = (resource_size_t)sz;
287 /*
288 * if we have >4G of memory setup second PCI inbound window to
289 * let devices that are 64-bit address capable to work w/o
290 * SWIOTLB and access the full range of memory
291 */
292 if (sz != mem) {
293 mem_log = __ilog2_u64(mem);
295 /* Size window up if we dont fit in exact power-of-2 */
296 if ((1ull << mem_log) != mem)
297 mem_log++;
299 piwar = (piwar & ~PIWAR_SZ_MASK) | (mem_log - 1);
301 /* Setup inbound memory window */
302 out_be32(&pci->piw[win_idx].pitar, 0x00000000);
303 out_be32(&pci->piw[win_idx].piwbear,
304 pci64_dma_offset >> 44);
305 out_be32(&pci->piw[win_idx].piwbar,
306 pci64_dma_offset >> 12);
307 out_be32(&pci->piw[win_idx].piwar, piwar);
309 /*
310 * install our own dma_set_mask handler to fixup dma_ops
311 * and dma_offset
312 */
313 ppc_md.dma_set_mask = fsl_pci_dma_set_mask;
315 pr_info("%s: Setup 64-bit PCI DMA window\n", name);
316 }
317 } else {
318 u64 paddr = 0;
320 /* Setup inbound memory window */
321 out_be32(&pci->piw[win_idx].pitar, paddr >> 12);
322 out_be32(&pci->piw[win_idx].piwbar, paddr >> 12);
323 out_be32(&pci->piw[win_idx].piwar, (piwar | (mem_log - 1)));
324 win_idx--;
326 paddr += 1ull << mem_log;
327 sz -= 1ull << mem_log;
329 if (sz) {
330 mem_log = __ilog2_u64(sz);
331 piwar |= (mem_log - 1);
333 out_be32(&pci->piw[win_idx].pitar, paddr >> 12);
334 out_be32(&pci->piw[win_idx].piwbar, paddr >> 12);
335 out_be32(&pci->piw[win_idx].piwar, piwar);
336 win_idx--;
338 paddr += 1ull << mem_log;
339 }
341 hose->dma_window_base_cur = 0x00000000;
342 hose->dma_window_size = (resource_size_t)paddr;
343 }
345 if (hose->dma_window_size < mem) {
346 #ifndef CONFIG_SWIOTLB
347 pr_err("%s: ERROR: Memory size exceeds PCI ATMU ability to "
348 "map - enable CONFIG_SWIOTLB to avoid dma errors.\n",
349 name);
350 #endif
351 /* adjusting outbound windows could reclaim space in mem map */
352 if (paddr_hi < 0xffffffffull)
353 pr_warning("%s: WARNING: Outbound window cfg leaves "
354 "gaps in memory map. Adjusting the memory map "
355 "could reduce unnecessary bounce buffering.\n",
356 name);
358 pr_info("%s: DMA window size is 0x%llx\n", name,
359 (u64)hose->dma_window_size);
360 }
362 out:
363 iounmap(pci);
364 }
366 static void __init setup_pci_cmd(struct pci_controller *hose)
367 {
368 u16 cmd;
369 int cap_x;
371 early_read_config_word(hose, 0, 0, PCI_COMMAND, &cmd);
372 cmd |= PCI_COMMAND_SERR | PCI_COMMAND_MASTER | PCI_COMMAND_MEMORY
373 | PCI_COMMAND_IO;
374 early_write_config_word(hose, 0, 0, PCI_COMMAND, cmd);
376 cap_x = early_find_capability(hose, 0, 0, PCI_CAP_ID_PCIX);
377 if (cap_x) {
378 int pci_x_cmd = cap_x + PCI_X_CMD;
379 cmd = PCI_X_CMD_MAX_SPLIT | PCI_X_CMD_MAX_READ
380 | PCI_X_CMD_ERO | PCI_X_CMD_DPERR_E;
381 early_write_config_word(hose, 0, 0, pci_x_cmd, cmd);
382 } else {
383 early_write_config_byte(hose, 0, 0, PCI_LATENCY_TIMER, 0x80);
384 }
385 }
387 void fsl_pcibios_fixup_bus(struct pci_bus *bus)
388 {
389 struct pci_controller *hose = pci_bus_to_host(bus);
390 int i, is_pcie = 0, no_link;
392 /* The root complex bridge comes up with bogus resources,
393 * we copy the PHB ones in.
394 *
395 * With the current generic PCI code, the PHB bus no longer
396 * has bus->resource[0..4] set, so things are a bit more
397 * tricky.
398 */
400 if (fsl_pcie_bus_fixup)
401 is_pcie = early_find_capability(hose, 0, 0, PCI_CAP_ID_EXP);
402 no_link = !!(hose->indirect_type & PPC_INDIRECT_TYPE_NO_PCIE_LINK);
404 if (bus->parent == hose->bus && (is_pcie || no_link)) {
405 for (i = 0; i < PCI_BRIDGE_RESOURCE_NUM; ++i) {
406 struct resource *res = bus->resource[i];
407 struct resource *par;
409 if (!res)
410 continue;
411 if (i == 0)
412 par = &hose->io_resource;
413 else if (i < 4)
414 par = &hose->mem_resources[i-1];
415 else par = NULL;
417 res->start = par ? par->start : 0;
418 res->end = par ? par->end : 0;
419 res->flags = par ? par->flags : 0;
420 }
421 }
422 }
424 int __init fsl_add_bridge(struct device_node *dev, int is_primary)
425 {
426 int len;
427 struct pci_controller *hose;
428 struct resource rsrc;
429 const int *bus_range;
430 u8 hdr_type, progif;
432 if (!of_device_is_available(dev)) {
433 pr_warning("%s: disabled\n", dev->full_name);
434 return -ENODEV;
435 }
437 pr_debug("Adding PCI host bridge %s\n", dev->full_name);
439 /* Fetch host bridge registers address */
440 if (of_address_to_resource(dev, 0, &rsrc)) {
441 printk(KERN_WARNING "Can't get pci register base!");
442 return -ENOMEM;
443 }
445 /* Get bus range if any */
446 bus_range = of_get_property(dev, "bus-range", &len);
447 if (bus_range == NULL || len < 2 * sizeof(int))
448 printk(KERN_WARNING "Can't get bus-range for %s, assume"
449 " bus 0\n", dev->full_name);
451 pci_add_flags(PCI_REASSIGN_ALL_BUS);
452 hose = pcibios_alloc_controller(dev);
453 if (!hose)
454 return -ENOMEM;
456 hose->first_busno = bus_range ? bus_range[0] : 0x0;
457 hose->last_busno = bus_range ? bus_range[1] : 0xff;
459 setup_indirect_pci(hose, rsrc.start, rsrc.start + 0x4,
460 PPC_INDIRECT_TYPE_BIG_ENDIAN);
462 if (early_find_capability(hose, 0, 0, PCI_CAP_ID_EXP)) {
463 /* For PCIE read HEADER_TYPE to identify controler mode */
464 early_read_config_byte(hose, 0, 0, PCI_HEADER_TYPE, &hdr_type);
465 if ((hdr_type & 0x7f) != PCI_HEADER_TYPE_BRIDGE)
466 goto no_bridge;
468 } else {
469 /* For PCI read PROG to identify controller mode */
470 early_read_config_byte(hose, 0, 0, PCI_CLASS_PROG, &progif);
471 if ((progif & 1) == 1)
472 goto no_bridge;
473 }
475 setup_pci_cmd(hose);
477 /* check PCI express link status */
478 if (early_find_capability(hose, 0, 0, PCI_CAP_ID_EXP)) {
479 hose->indirect_type |= PPC_INDIRECT_TYPE_EXT_REG |
480 PPC_INDIRECT_TYPE_SURPRESS_PRIMARY_BUS;
481 if (fsl_pcie_check_link(hose))
482 hose->indirect_type |= PPC_INDIRECT_TYPE_NO_PCIE_LINK;
483 }
485 printk(KERN_INFO "Found FSL PCI host bridge at 0x%016llx. "
486 "Firmware bus number: %d->%d\n",
487 (unsigned long long)rsrc.start, hose->first_busno,
488 hose->last_busno);
490 pr_debug(" ->Hose at 0x%p, cfg_addr=0x%p,cfg_data=0x%p\n",
491 hose, hose->cfg_addr, hose->cfg_data);
493 /* Interpret the "ranges" property */
494 /* This also maps the I/O region and sets isa_io/mem_base */
495 pci_process_bridge_OF_ranges(hose, dev, is_primary);
497 /* Setup PEX window registers */
498 setup_pci_atmu(hose, &rsrc);
500 return 0;
502 no_bridge:
503 /* unmap cfg_data & cfg_addr separately if not on same page */
504 if (((unsigned long)hose->cfg_data & PAGE_MASK) !=
505 ((unsigned long)hose->cfg_addr & PAGE_MASK))
506 iounmap(hose->cfg_data);
507 iounmap(hose->cfg_addr);
508 pcibios_free_controller(hose);
509 return -ENODEV;
510 }
511 #endif /* CONFIG_FSL_SOC_BOOKE || CONFIG_PPC_86xx */
513 DECLARE_PCI_FIXUP_HEADER(PCI_VENDOR_ID_FREESCALE, PCI_ANY_ID, quirk_fsl_pcie_header);
515 #if defined(CONFIG_PPC_83xx) || defined(CONFIG_PPC_MPC512x)
516 struct mpc83xx_pcie_priv {
517 void __iomem *cfg_type0;
518 void __iomem *cfg_type1;
519 u32 dev_base;
520 };
522 struct pex_inbound_window {
523 u32 ar;
524 u32 tar;
525 u32 barl;
526 u32 barh;
527 };
529 /*
530 * With the convention of u-boot, the PCIE outbound window 0 serves
531 * as configuration transactions outbound.
532 */
533 #define PEX_OUTWIN0_BAR 0xCA4
534 #define PEX_OUTWIN0_TAL 0xCA8
535 #define PEX_OUTWIN0_TAH 0xCAC
536 #define PEX_RC_INWIN_BASE 0xE60
537 #define PEX_RCIWARn_EN 0x1
539 static int mpc83xx_pcie_exclude_device(struct pci_bus *bus, unsigned int devfn)
540 {
541 struct pci_controller *hose = pci_bus_to_host(bus);
543 if (hose->indirect_type & PPC_INDIRECT_TYPE_NO_PCIE_LINK)
544 return PCIBIOS_DEVICE_NOT_FOUND;
545 /*
546 * Workaround for the HW bug: for Type 0 configure transactions the
547 * PCI-E controller does not check the device number bits and just
548 * assumes that the device number bits are 0.
549 */
550 if (bus->number == hose->first_busno ||
551 bus->primary == hose->first_busno) {
552 if (devfn & 0xf8)
553 return PCIBIOS_DEVICE_NOT_FOUND;
554 }
556 if (ppc_md.pci_exclude_device) {
557 if (ppc_md.pci_exclude_device(hose, bus->number, devfn))
558 return PCIBIOS_DEVICE_NOT_FOUND;
559 }
561 return PCIBIOS_SUCCESSFUL;
562 }
564 static void __iomem *mpc83xx_pcie_remap_cfg(struct pci_bus *bus,
565 unsigned int devfn, int offset)
566 {
567 struct pci_controller *hose = pci_bus_to_host(bus);
568 struct mpc83xx_pcie_priv *pcie = hose->dn->data;
569 u32 dev_base = bus->number << 24 | devfn << 16;
570 int ret;
572 ret = mpc83xx_pcie_exclude_device(bus, devfn);
573 if (ret)
574 return NULL;
576 offset &= 0xfff;
578 /* Type 0 */
579 if (bus->number == hose->first_busno)
580 return pcie->cfg_type0 + offset;
582 if (pcie->dev_base == dev_base)
583 goto mapped;
585 out_le32(pcie->cfg_type0 + PEX_OUTWIN0_TAL, dev_base);
587 pcie->dev_base = dev_base;
588 mapped:
589 return pcie->cfg_type1 + offset;
590 }
592 static int mpc83xx_pcie_read_config(struct pci_bus *bus, unsigned int devfn,
593 int offset, int len, u32 *val)
594 {
595 void __iomem *cfg_addr;
597 cfg_addr = mpc83xx_pcie_remap_cfg(bus, devfn, offset);
598 if (!cfg_addr)
599 return PCIBIOS_DEVICE_NOT_FOUND;
601 switch (len) {
602 case 1:
603 *val = in_8(cfg_addr);
604 break;
605 case 2:
606 *val = in_le16(cfg_addr);
607 break;
608 default:
609 *val = in_le32(cfg_addr);
610 break;
611 }
613 return PCIBIOS_SUCCESSFUL;
614 }
616 static int mpc83xx_pcie_write_config(struct pci_bus *bus, unsigned int devfn,
617 int offset, int len, u32 val)
618 {
619 struct pci_controller *hose = pci_bus_to_host(bus);
620 void __iomem *cfg_addr;
622 cfg_addr = mpc83xx_pcie_remap_cfg(bus, devfn, offset);
623 if (!cfg_addr)
624 return PCIBIOS_DEVICE_NOT_FOUND;
626 /* PPC_INDIRECT_TYPE_SURPRESS_PRIMARY_BUS */
627 if (offset == PCI_PRIMARY_BUS && bus->number == hose->first_busno)
628 val &= 0xffffff00;
630 switch (len) {
631 case 1:
632 out_8(cfg_addr, val);
633 break;
634 case 2:
635 out_le16(cfg_addr, val);
636 break;
637 default:
638 out_le32(cfg_addr, val);
639 break;
640 }
642 return PCIBIOS_SUCCESSFUL;
643 }
645 static struct pci_ops mpc83xx_pcie_ops = {
646 .read = mpc83xx_pcie_read_config,
647 .write = mpc83xx_pcie_write_config,
648 };
650 static int __init mpc83xx_pcie_setup(struct pci_controller *hose,
651 struct resource *reg)
652 {
653 struct mpc83xx_pcie_priv *pcie;
654 u32 cfg_bar;
655 int ret = -ENOMEM;
657 pcie = zalloc_maybe_bootmem(sizeof(*pcie), GFP_KERNEL);
658 if (!pcie)
659 return ret;
661 pcie->cfg_type0 = ioremap(reg->start, resource_size(reg));
662 if (!pcie->cfg_type0)
663 goto err0;
665 cfg_bar = in_le32(pcie->cfg_type0 + PEX_OUTWIN0_BAR);
666 if (!cfg_bar) {
667 /* PCI-E isn't configured. */
668 ret = -ENODEV;
669 goto err1;
670 }
672 pcie->cfg_type1 = ioremap(cfg_bar, 0x1000);
673 if (!pcie->cfg_type1)
674 goto err1;
676 WARN_ON(hose->dn->data);
677 hose->dn->data = pcie;
678 hose->ops = &mpc83xx_pcie_ops;
680 out_le32(pcie->cfg_type0 + PEX_OUTWIN0_TAH, 0);
681 out_le32(pcie->cfg_type0 + PEX_OUTWIN0_TAL, 0);
683 if (fsl_pcie_check_link(hose))
684 hose->indirect_type |= PPC_INDIRECT_TYPE_NO_PCIE_LINK;
686 return 0;
687 err1:
688 iounmap(pcie->cfg_type0);
689 err0:
690 kfree(pcie);
691 return ret;
693 }
695 int __init mpc83xx_add_bridge(struct device_node *dev)
696 {
697 int ret;
698 int len;
699 struct pci_controller *hose;
700 struct resource rsrc_reg;
701 struct resource rsrc_cfg;
702 const int *bus_range;
703 int primary;
705 is_mpc83xx_pci = 1;
707 if (!of_device_is_available(dev)) {
708 pr_warning("%s: disabled by the firmware.\n",
709 dev->full_name);
710 return -ENODEV;
711 }
712 pr_debug("Adding PCI host bridge %s\n", dev->full_name);
714 /* Fetch host bridge registers address */
715 if (of_address_to_resource(dev, 0, &rsrc_reg)) {
716 printk(KERN_WARNING "Can't get pci register base!\n");
717 return -ENOMEM;
718 }
720 memset(&rsrc_cfg, 0, sizeof(rsrc_cfg));
722 if (of_address_to_resource(dev, 1, &rsrc_cfg)) {
723 printk(KERN_WARNING
724 "No pci config register base in dev tree, "
725 "using default\n");
726 /*
727 * MPC83xx supports up to two host controllers
728 * one at 0x8500 has config space registers at 0x8300
729 * one at 0x8600 has config space registers at 0x8380
730 */
731 if ((rsrc_reg.start & 0xfffff) == 0x8500)
732 rsrc_cfg.start = (rsrc_reg.start & 0xfff00000) + 0x8300;
733 else if ((rsrc_reg.start & 0xfffff) == 0x8600)
734 rsrc_cfg.start = (rsrc_reg.start & 0xfff00000) + 0x8380;
735 }
736 /*
737 * Controller at offset 0x8500 is primary
738 */
739 if ((rsrc_reg.start & 0xfffff) == 0x8500)
740 primary = 1;
741 else
742 primary = 0;
744 /* Get bus range if any */
745 bus_range = of_get_property(dev, "bus-range", &len);
746 if (bus_range == NULL || len < 2 * sizeof(int)) {
747 printk(KERN_WARNING "Can't get bus-range for %s, assume"
748 " bus 0\n", dev->full_name);
749 }
751 pci_add_flags(PCI_REASSIGN_ALL_BUS);
752 hose = pcibios_alloc_controller(dev);
753 if (!hose)
754 return -ENOMEM;
756 hose->first_busno = bus_range ? bus_range[0] : 0;
757 hose->last_busno = bus_range ? bus_range[1] : 0xff;
759 if (of_device_is_compatible(dev, "fsl,mpc8314-pcie")) {
760 ret = mpc83xx_pcie_setup(hose, &rsrc_reg);
761 if (ret)
762 goto err0;
763 } else {
764 setup_indirect_pci(hose, rsrc_cfg.start,
765 rsrc_cfg.start + 4, 0);
766 }
768 printk(KERN_INFO "Found FSL PCI host bridge at 0x%016llx. "
769 "Firmware bus number: %d->%d\n",
770 (unsigned long long)rsrc_reg.start, hose->first_busno,
771 hose->last_busno);
773 pr_debug(" ->Hose at 0x%p, cfg_addr=0x%p,cfg_data=0x%p\n",
774 hose, hose->cfg_addr, hose->cfg_data);
776 /* Interpret the "ranges" property */
777 /* This also maps the I/O region and sets isa_io/mem_base */
778 pci_process_bridge_OF_ranges(hose, dev, primary);
780 return 0;
781 err0:
782 pcibios_free_controller(hose);
783 return ret;
784 }
785 #endif /* CONFIG_PPC_83xx */
787 u64 fsl_pci_immrbar_base(struct pci_controller *hose)
788 {
789 #ifdef CONFIG_PPC_83xx
790 if (is_mpc83xx_pci) {
791 struct mpc83xx_pcie_priv *pcie = hose->dn->data;
792 struct pex_inbound_window *in;
793 int i;
795 /* Walk the Root Complex Inbound windows to match IMMR base */
796 in = pcie->cfg_type0 + PEX_RC_INWIN_BASE;
797 for (i = 0; i < 4; i++) {
798 /* not enabled, skip */
799 if (!in_le32(&in[i].ar) & PEX_RCIWARn_EN)
800 continue;
802 if (get_immrbase() == in_le32(&in[i].tar))
803 return (u64)in_le32(&in[i].barh) << 32 |
804 in_le32(&in[i].barl);
805 }
807 printk(KERN_WARNING "could not find PCI BAR matching IMMR\n");
808 }
809 #endif
811 #if defined(CONFIG_FSL_SOC_BOOKE) || defined(CONFIG_PPC_86xx)
812 if (!is_mpc83xx_pci) {
813 u32 base;
815 pci_bus_read_config_dword(hose->bus,
816 PCI_DEVFN(0, 0), PCI_BASE_ADDRESS_0, &base);
817 return base;
818 }
819 #endif
821 return 0;
822 }
824 #if defined(CONFIG_FSL_SOC_BOOKE) || defined(CONFIG_PPC_86xx)
825 static const struct of_device_id pci_ids[] = {
826 { .compatible = "fsl,mpc8540-pci", },
827 { .compatible = "fsl,mpc8548-pcie", },
828 { .compatible = "fsl,mpc8610-pci", },
829 { .compatible = "fsl,mpc8641-pcie", },
830 { .compatible = "fsl,p1022-pcie", },
831 { .compatible = "fsl,p1010-pcie", },
832 { .compatible = "fsl,p1023-pcie", },
833 { .compatible = "fsl,p4080-pcie", },
834 { .compatible = "fsl,qoriq-pcie-v2.4", },
835 { .compatible = "fsl,qoriq-pcie-v2.3", },
836 { .compatible = "fsl,qoriq-pcie-v2.2", },
837 {},
838 };
840 struct device_node *fsl_pci_primary;
842 void fsl_pci_assign_primary(void)
843 {
844 struct device_node *np;
846 /* Callers can specify the primary bus using other means. */
847 if (fsl_pci_primary)
848 return;
850 /* If a PCI host bridge contains an ISA node, it's primary. */
851 np = of_find_node_by_type(NULL, "isa");
852 while ((fsl_pci_primary = of_get_parent(np))) {
853 of_node_put(np);
854 np = fsl_pci_primary;
856 if (of_match_node(pci_ids, np) && of_device_is_available(np))
857 return;
858 }
860 /*
861 * If there's no PCI host bridge with ISA, arbitrarily
862 * designate one as primary. This can go away once
863 * various bugs with primary-less systems are fixed.
864 */
865 for_each_matching_node(np, pci_ids) {
866 if (of_device_is_available(np)) {
867 fsl_pci_primary = np;
868 of_node_put(np);
869 return;
870 }
871 }
872 }
874 static int __devinit fsl_pci_probe(struct platform_device *pdev)
875 {
876 int ret;
877 struct device_node *node;
878 #ifdef CONFIG_SWIOTLB
879 struct pci_controller *hose;
880 #endif
882 node = pdev->dev.of_node;
883 ret = fsl_add_bridge(node, fsl_pci_primary == node);
885 #ifdef CONFIG_SWIOTLB
886 if (ret == 0) {
887 hose = pci_find_hose_for_OF_device(pdev->dev.of_node);
889 /*
890 * if we couldn't map all of DRAM via the dma windows
891 * we need SWIOTLB to handle buffers located outside of
892 * dma capable memory region
893 */
894 if (memblock_end_of_DRAM() - 1 > hose->dma_window_base_cur +
895 hose->dma_window_size)
896 ppc_swiotlb_enable = 1;
897 }
898 #endif
900 mpc85xx_pci_err_probe(pdev);
902 return 0;
903 }
905 #ifdef CONFIG_PM
906 static int fsl_pci_resume(struct device *dev)
907 {
908 struct pci_controller *hose;
909 struct resource pci_rsrc;
911 hose = pci_find_hose_for_OF_device(dev->of_node);
912 if (!hose)
913 return -ENODEV;
915 if (of_address_to_resource(dev->of_node, 0, &pci_rsrc)) {
916 dev_err(dev, "Get pci register base failed.");
917 return -ENODEV;
918 }
920 setup_pci_atmu(hose, &pci_rsrc);
922 return 0;
923 }
925 static const struct dev_pm_ops pci_pm_ops = {
926 .resume = fsl_pci_resume,
927 };
929 #define PCI_PM_OPS (&pci_pm_ops)
931 #else
933 #define PCI_PM_OPS NULL
935 #endif
937 static struct platform_driver fsl_pci_driver = {
938 .driver = {
939 .name = "fsl-pci",
940 .pm = PCI_PM_OPS,
941 .of_match_table = pci_ids,
942 },
943 .probe = fsl_pci_probe,
944 };
946 static int __init fsl_pci_init(void)
947 {
948 return platform_driver_register(&fsl_pci_driver);
949 }
950 arch_initcall(fsl_pci_init);
951 #endif