1 /*
2 * Copyright 2011-2012, Meador Inge, Mentor Graphics Corporation.
3 *
4 * Some ideas based on un-pushed work done by Vivek Mahajan, Jason Jin, and
5 * Mingkai Hu from Freescale Semiconductor, Inc.
6 *
7 * This program is free software; you can redistribute it and/or
8 * modify it under the terms of the GNU General Public License
9 * as published by the Free Software Foundation; version 2 of the
10 * License.
11 *
12 */
14 #include <linux/list.h>
15 #include <linux/of_platform.h>
16 #include <linux/errno.h>
17 #include <linux/err.h>
18 #include <linux/export.h>
19 #include <linux/slab.h>
20 #include <asm/prom.h>
21 #include <asm/hw_irq.h>
22 #include <asm/ppc-pci.h>
23 #include <asm/mpic_msgr.h>
25 #define MPIC_MSGR_REGISTERS_PER_BLOCK 4
26 #define MPIC_MSGR_STRIDE 0x10
27 #define MPIC_MSGR_MER_OFFSET 0x100
28 #define MSGR_INUSE 0
29 #define MSGR_FREE 1
31 static struct mpic_msgr **mpic_msgrs;
32 static unsigned int mpic_msgr_count;
33 static DEFINE_RAW_SPINLOCK(msgrs_lock);
35 static inline void _mpic_msgr_mer_write(struct mpic_msgr *msgr, u32 value)
36 {
37 out_be32(msgr->mer, value);
38 }
40 static inline u32 _mpic_msgr_mer_read(struct mpic_msgr *msgr)
41 {
42 return in_be32(msgr->mer);
43 }
45 static inline void _mpic_msgr_disable(struct mpic_msgr *msgr)
46 {
47 u32 mer = _mpic_msgr_mer_read(msgr);
49 _mpic_msgr_mer_write(msgr, mer & ~(1 << msgr->num));
50 }
52 struct mpic_msgr *mpic_msgr_get(unsigned int reg_num)
53 {
54 unsigned long flags;
55 struct mpic_msgr *msgr;
57 /* Assume busy until proven otherwise. */
58 msgr = ERR_PTR(-EBUSY);
60 if (reg_num >= mpic_msgr_count)
61 return ERR_PTR(-ENODEV);
63 raw_spin_lock_irqsave(&msgrs_lock, flags);
64 msgr = mpic_msgrs[reg_num];
65 if (msgr->in_use == MSGR_FREE)
66 msgr->in_use = MSGR_INUSE;
67 raw_spin_unlock_irqrestore(&msgrs_lock, flags);
69 return msgr;
70 }
71 EXPORT_SYMBOL_GPL(mpic_msgr_get);
73 void mpic_msgr_put(struct mpic_msgr *msgr)
74 {
75 unsigned long flags;
77 raw_spin_lock_irqsave(&msgr->lock, flags);
78 msgr->in_use = MSGR_FREE;
79 _mpic_msgr_disable(msgr);
80 raw_spin_unlock_irqrestore(&msgr->lock, flags);
81 }
82 EXPORT_SYMBOL_GPL(mpic_msgr_put);
84 void mpic_msgr_enable(struct mpic_msgr *msgr)
85 {
86 unsigned long flags;
87 u32 mer;
89 raw_spin_lock_irqsave(&msgr->lock, flags);
90 mer = _mpic_msgr_mer_read(msgr);
91 _mpic_msgr_mer_write(msgr, mer | (1 << msgr->num));
92 raw_spin_unlock_irqrestore(&msgr->lock, flags);
93 }
94 EXPORT_SYMBOL_GPL(mpic_msgr_enable);
96 void mpic_msgr_disable(struct mpic_msgr *msgr)
97 {
98 unsigned long flags;
100 raw_spin_lock_irqsave(&msgr->lock, flags);
101 _mpic_msgr_disable(msgr);
102 raw_spin_unlock_irqrestore(&msgr->lock, flags);
103 }
104 EXPORT_SYMBOL_GPL(mpic_msgr_disable);
106 /* The following three functions are used to compute the order and number of
107 * the message register blocks. They are clearly very inefficent. However,
108 * they are called *only* a few times during device initialization.
109 */
110 static unsigned int mpic_msgr_number_of_blocks(void)
111 {
112 unsigned int count;
113 struct device_node *aliases;
115 count = 0;
116 aliases = of_find_node_by_name(NULL, "aliases");
118 if (aliases) {
119 char buf[32];
121 for (;;) {
122 snprintf(buf, sizeof(buf), "mpic-msgr-block%d", count);
123 if (!of_find_property(aliases, buf, NULL))
124 break;
126 count += 1;
127 }
128 }
130 return count;
131 }
133 static unsigned int mpic_msgr_number_of_registers(void)
134 {
135 return mpic_msgr_number_of_blocks() * MPIC_MSGR_REGISTERS_PER_BLOCK;
136 }
138 static int mpic_msgr_block_number(struct device_node *node)
139 {
140 struct device_node *aliases;
141 unsigned int index, number_of_blocks;
142 char buf[64];
144 number_of_blocks = mpic_msgr_number_of_blocks();
145 aliases = of_find_node_by_name(NULL, "aliases");
146 if (!aliases)
147 return -1;
149 for (index = 0; index < number_of_blocks; ++index) {
150 struct property *prop;
152 snprintf(buf, sizeof(buf), "mpic-msgr-block%d", index);
153 prop = of_find_property(aliases, buf, NULL);
154 if (node == of_find_node_by_path(prop->value))
155 break;
156 }
158 return index == number_of_blocks ? -1 : index;
159 }
161 /* The probe function for a single message register block.
162 */
163 static int mpic_msgr_probe(struct platform_device *dev)
164 {
165 void __iomem *msgr_block_addr;
166 int block_number;
167 struct resource rsrc;
168 unsigned int i;
169 unsigned int irq_index;
170 struct device_node *np = dev->dev.of_node;
171 unsigned int receive_mask;
172 const unsigned int *prop;
174 if (!np) {
175 dev_err(&dev->dev, "Device OF-Node is NULL");
176 return -EFAULT;
177 }
179 /* Allocate the message register array upon the first device
180 * registered.
181 */
182 if (!mpic_msgrs) {
183 mpic_msgr_count = mpic_msgr_number_of_registers();
184 dev_info(&dev->dev, "Found %d message registers\n",
185 mpic_msgr_count);
187 mpic_msgrs = kzalloc(sizeof(struct mpic_msgr) * mpic_msgr_count,
188 GFP_KERNEL);
189 if (!mpic_msgrs) {
190 dev_err(&dev->dev,
191 "No memory for message register blocks\n");
192 return -ENOMEM;
193 }
194 }
195 dev_info(&dev->dev, "Of-device full name %s\n", np->full_name);
197 /* IO map the message register block. */
198 of_address_to_resource(np, 0, &rsrc);
199 msgr_block_addr = ioremap(rsrc.start, rsrc.end - rsrc.start);
200 if (!msgr_block_addr) {
201 dev_err(&dev->dev, "Failed to iomap MPIC message registers");
202 return -EFAULT;
203 }
205 /* Ensure the block has a defined order. */
206 block_number = mpic_msgr_block_number(np);
207 if (block_number < 0) {
208 dev_err(&dev->dev,
209 "Failed to find message register block alias\n");
210 return -ENODEV;
211 }
212 dev_info(&dev->dev, "Setting up message register block %d\n",
213 block_number);
215 /* Grab the receive mask which specifies what registers can receive
216 * interrupts.
217 */
218 prop = of_get_property(np, "mpic-msgr-receive-mask", NULL);
219 receive_mask = (prop) ? *prop : 0xF;
221 /* Build up the appropriate message register data structures. */
222 for (i = 0, irq_index = 0; i < MPIC_MSGR_REGISTERS_PER_BLOCK; ++i) {
223 struct mpic_msgr *msgr;
224 unsigned int reg_number;
226 msgr = kzalloc(sizeof(struct mpic_msgr), GFP_KERNEL);
227 if (!msgr) {
228 dev_err(&dev->dev, "No memory for message register\n");
229 return -ENOMEM;
230 }
232 reg_number = block_number * MPIC_MSGR_REGISTERS_PER_BLOCK + i;
233 msgr->base = msgr_block_addr + i * MPIC_MSGR_STRIDE;
234 msgr->mer = (u32 *)((u8 *)msgr->base + MPIC_MSGR_MER_OFFSET);
235 msgr->in_use = MSGR_FREE;
236 msgr->num = i;
237 raw_spin_lock_init(&msgr->lock);
239 if (receive_mask & (1 << i)) {
240 struct resource irq;
242 if (of_irq_to_resource(np, irq_index, &irq) == NO_IRQ) {
243 dev_err(&dev->dev,
244 "Missing interrupt specifier");
245 kfree(msgr);
246 return -EFAULT;
247 }
248 msgr->irq = irq.start;
249 irq_index += 1;
250 } else {
251 msgr->irq = NO_IRQ;
252 }
254 mpic_msgrs[reg_number] = msgr;
255 mpic_msgr_disable(msgr);
256 dev_info(&dev->dev, "Register %d initialized: irq %d\n",
257 reg_number, msgr->irq);
259 }
261 return 0;
262 }
264 static const struct of_device_id mpic_msgr_ids[] = {
265 {
266 .compatible = "fsl,mpic-v3.1-msgr",
267 .data = NULL,
268 },
269 {}
270 };
272 static struct platform_driver mpic_msgr_driver = {
273 .driver = {
274 .name = "mpic-msgr",
275 .owner = THIS_MODULE,
276 .of_match_table = mpic_msgr_ids,
277 },
278 .probe = mpic_msgr_probe,
279 };
281 static __init int mpic_msgr_init(void)
282 {
283 return platform_driver_register(&mpic_msgr_driver);
284 }
285 subsys_initcall(mpic_msgr_init);