1 /*
2 * Access to user system call parameters and results
3 *
4 * Copyright (C) 2008-2009 Red Hat, Inc. All rights reserved.
5 *
6 * This copyrighted material is made available to anyone wishing to use,
7 * modify, copy, or redistribute it subject to the terms and conditions
8 * of the GNU General Public License v.2.
9 *
10 * See asm-generic/syscall.h for descriptions of what we must do here.
11 */
13 #ifndef _ASM_X86_SYSCALL_H
14 #define _ASM_X86_SYSCALL_H
16 #include <linux/audit.h>
17 #include <linux/sched.h>
18 #include <linux/err.h>
19 #include <asm/asm-offsets.h> /* For NR_syscalls */
20 #include <asm/thread_info.h> /* for TS_COMPAT */
21 #include <asm/unistd.h>
23 typedef void (*sys_call_ptr_t)(void);
24 extern const sys_call_ptr_t sys_call_table[];
26 /*
27 * Only the low 32 bits of orig_ax are meaningful, so we return int.
28 * This importantly ignores the high bits on 64-bit, so comparisons
29 * sign-extend the low 32 bits.
30 */
31 static inline int syscall_get_nr(struct task_struct *task, struct pt_regs *regs)
32 {
33 return regs->orig_ax;
34 }
36 static inline void syscall_rollback(struct task_struct *task,
37 struct pt_regs *regs)
38 {
39 regs->ax = regs->orig_ax;
40 }
42 static inline long syscall_get_error(struct task_struct *task,
43 struct pt_regs *regs)
44 {
45 unsigned long error = regs->ax;
46 #ifdef CONFIG_IA32_EMULATION
47 /*
48 * TS_COMPAT is set for 32-bit syscall entries and then
49 * remains set until we return to user mode.
50 */
51 if (task_thread_info(task)->status & TS_COMPAT)
52 /*
53 * Sign-extend the value so (int)-EFOO becomes (long)-EFOO
54 * and will match correctly in comparisons.
55 */
56 error = (long) (int) error;
57 #endif
58 return IS_ERR_VALUE(error) ? error : 0;
59 }
61 static inline long syscall_get_return_value(struct task_struct *task,
62 struct pt_regs *regs)
63 {
64 return regs->ax;
65 }
67 static inline void syscall_set_return_value(struct task_struct *task,
68 struct pt_regs *regs,
69 int error, long val)
70 {
71 regs->ax = (long) error ?: val;
72 }
74 #ifdef CONFIG_X86_32
76 static inline void syscall_get_arguments(struct task_struct *task,
77 struct pt_regs *regs,
78 unsigned int i, unsigned int n,
79 unsigned long *args)
80 {
81 BUG_ON(i + n > 6);
82 memcpy(args, ®s->bx + i, n * sizeof(args[0]));
83 }
85 static inline void syscall_set_arguments(struct task_struct *task,
86 struct pt_regs *regs,
87 unsigned int i, unsigned int n,
88 const unsigned long *args)
89 {
90 BUG_ON(i + n > 6);
91 memcpy(®s->bx + i, args, n * sizeof(args[0]));
92 }
94 static inline int syscall_get_arch(void)
95 {
96 return AUDIT_ARCH_I386;
97 }
99 #else /* CONFIG_X86_64 */
101 static inline void syscall_get_arguments(struct task_struct *task,
102 struct pt_regs *regs,
103 unsigned int i, unsigned int n,
104 unsigned long *args)
105 {
106 # ifdef CONFIG_IA32_EMULATION
107 if (task_thread_info(task)->status & TS_COMPAT)
108 switch (i) {
109 case 0:
110 if (!n--) break;
111 *args++ = regs->bx;
112 case 1:
113 if (!n--) break;
114 *args++ = regs->cx;
115 case 2:
116 if (!n--) break;
117 *args++ = regs->dx;
118 case 3:
119 if (!n--) break;
120 *args++ = regs->si;
121 case 4:
122 if (!n--) break;
123 *args++ = regs->di;
124 case 5:
125 if (!n--) break;
126 *args++ = regs->bp;
127 case 6:
128 if (!n--) break;
129 default:
130 BUG();
131 break;
132 }
133 else
134 # endif
135 switch (i) {
136 case 0:
137 if (!n--) break;
138 *args++ = regs->di;
139 case 1:
140 if (!n--) break;
141 *args++ = regs->si;
142 case 2:
143 if (!n--) break;
144 *args++ = regs->dx;
145 case 3:
146 if (!n--) break;
147 *args++ = regs->r10;
148 case 4:
149 if (!n--) break;
150 *args++ = regs->r8;
151 case 5:
152 if (!n--) break;
153 *args++ = regs->r9;
154 case 6:
155 if (!n--) break;
156 default:
157 BUG();
158 break;
159 }
160 }
162 static inline void syscall_set_arguments(struct task_struct *task,
163 struct pt_regs *regs,
164 unsigned int i, unsigned int n,
165 const unsigned long *args)
166 {
167 # ifdef CONFIG_IA32_EMULATION
168 if (task_thread_info(task)->status & TS_COMPAT)
169 switch (i) {
170 case 0:
171 if (!n--) break;
172 regs->bx = *args++;
173 case 1:
174 if (!n--) break;
175 regs->cx = *args++;
176 case 2:
177 if (!n--) break;
178 regs->dx = *args++;
179 case 3:
180 if (!n--) break;
181 regs->si = *args++;
182 case 4:
183 if (!n--) break;
184 regs->di = *args++;
185 case 5:
186 if (!n--) break;
187 regs->bp = *args++;
188 case 6:
189 if (!n--) break;
190 default:
191 BUG();
192 break;
193 }
194 else
195 # endif
196 switch (i) {
197 case 0:
198 if (!n--) break;
199 regs->di = *args++;
200 case 1:
201 if (!n--) break;
202 regs->si = *args++;
203 case 2:
204 if (!n--) break;
205 regs->dx = *args++;
206 case 3:
207 if (!n--) break;
208 regs->r10 = *args++;
209 case 4:
210 if (!n--) break;
211 regs->r8 = *args++;
212 case 5:
213 if (!n--) break;
214 regs->r9 = *args++;
215 case 6:
216 if (!n--) break;
217 default:
218 BUG();
219 break;
220 }
221 }
223 static inline int syscall_get_arch(void)
224 {
225 #ifdef CONFIG_IA32_EMULATION
226 /*
227 * TS_COMPAT is set for 32-bit syscall entry and then
228 * remains set until we return to user mode.
229 *
230 * TIF_IA32 tasks should always have TS_COMPAT set at
231 * system call time.
232 *
233 * x32 tasks should be considered AUDIT_ARCH_X86_64.
234 */
235 if (task_thread_info(current)->status & TS_COMPAT)
236 return AUDIT_ARCH_I386;
237 #endif
238 /* Both x32 and x86_64 are considered "64-bit". */
239 return AUDIT_ARCH_X86_64;
240 }
241 #endif /* CONFIG_X86_32 */
243 #endif /* _ASM_X86_SYSCALL_H */