1 /*
2 * BIOS32 and PCI BIOS handling.
3 */
5 #include <linux/pci.h>
6 #include <linux/init.h>
7 #include <linux/slab.h>
8 #include <linux/module.h>
9 #include <linux/uaccess.h>
10 #include <asm/pci_x86.h>
11 #include <asm/pci-functions.h>
12 #include <asm/cacheflush.h>
14 /* BIOS32 signature: "_32_" */
15 #define BIOS32_SIGNATURE (('_' << 0) + ('3' << 8) + ('2' << 16) + ('_' << 24))
17 /* PCI signature: "PCI " */
18 #define PCI_SIGNATURE (('P' << 0) + ('C' << 8) + ('I' << 16) + (' ' << 24))
20 /* PCI service signature: "$PCI" */
21 #define PCI_SERVICE (('$' << 0) + ('P' << 8) + ('C' << 16) + ('I' << 24))
23 /* PCI BIOS hardware mechanism flags */
24 #define PCIBIOS_HW_TYPE1 0x01
25 #define PCIBIOS_HW_TYPE2 0x02
26 #define PCIBIOS_HW_TYPE1_SPEC 0x10
27 #define PCIBIOS_HW_TYPE2_SPEC 0x20
29 int pcibios_enabled;
31 /* According to the BIOS specification at:
32 * http://members.datafast.net.au/dft0802/specs/bios21.pdf, we could
33 * restrict the x zone to some pages and make it ro. But this may be
34 * broken on some bios, complex to handle with static_protections.
35 * We could make the 0xe0000-0x100000 range rox, but this can break
36 * some ISA mapping.
37 *
38 * So we let's an rw and x hole when pcibios is used. This shouldn't
39 * happen for modern system with mmconfig, and if you don't want it
40 * you could disable pcibios...
41 */
42 static inline void set_bios_x(void)
43 {
44 pcibios_enabled = 1;
45 set_memory_x(PAGE_OFFSET + BIOS_BEGIN, (BIOS_END - BIOS_BEGIN) >> PAGE_SHIFT);
46 if (__supported_pte_mask & _PAGE_NX)
47 printk(KERN_INFO "PCI : PCI BIOS area is rw and x. Use pci=nobios if you want it NX.\n");
48 }
50 /*
51 * This is the standard structure used to identify the entry point
52 * to the BIOS32 Service Directory, as documented in
53 * Standard BIOS 32-bit Service Directory Proposal
54 * Revision 0.4 May 24, 1993
55 * Phoenix Technologies Ltd.
56 * Norwood, MA
57 * and the PCI BIOS specification.
58 */
60 union bios32 {
61 struct {
62 unsigned long signature; /* _32_ */
63 unsigned long entry; /* 32 bit physical address */
64 unsigned char revision; /* Revision level, 0 */
65 unsigned char length; /* Length in paragraphs should be 01 */
66 unsigned char checksum; /* All bytes must add up to zero */
67 unsigned char reserved[5]; /* Must be zero */
68 } fields;
69 char chars[16];
70 };
72 /*
73 * Physical address of the service directory. I don't know if we're
74 * allowed to have more than one of these or not, so just in case
75 * we'll make pcibios_present() take a memory start parameter and store
76 * the array there.
77 */
79 static struct {
80 unsigned long address;
81 unsigned short segment;
82 } bios32_indirect = { 0, __KERNEL_CS };
84 /*
85 * Returns the entry point for the given service, NULL on error
86 */
88 static unsigned long bios32_service(unsigned long service)
89 {
90 unsigned char return_code; /* %al */
91 unsigned long address; /* %ebx */
92 unsigned long length; /* %ecx */
93 unsigned long entry; /* %edx */
94 unsigned long flags;
96 local_irq_save(flags);
97 __asm__("lcall *(%%edi); cld"
98 : "=a" (return_code),
99 "=b" (address),
100 "=c" (length),
101 "=d" (entry)
102 : "0" (service),
103 "1" (0),
104 "D" (&bios32_indirect));
105 local_irq_restore(flags);
107 switch (return_code) {
108 case 0:
109 return address + entry;
110 case 0x80: /* Not present */
111 printk(KERN_WARNING "bios32_service(0x%lx): not present\n", service);
112 return 0;
113 default: /* Shouldn't happen */
114 printk(KERN_WARNING "bios32_service(0x%lx): returned 0x%x -- BIOS bug!\n",
115 service, return_code);
116 return 0;
117 }
118 }
120 static struct {
121 unsigned long address;
122 unsigned short segment;
123 } pci_indirect = { 0, __KERNEL_CS };
125 static int pci_bios_present;
127 static int check_pcibios(void)
128 {
129 u32 signature, eax, ebx, ecx;
130 u8 status, major_ver, minor_ver, hw_mech;
131 unsigned long flags, pcibios_entry;
133 if ((pcibios_entry = bios32_service(PCI_SERVICE))) {
134 pci_indirect.address = pcibios_entry + PAGE_OFFSET;
136 local_irq_save(flags);
137 __asm__(
138 "lcall *(%%edi); cld\n\t"
139 "jc 1f\n\t"
140 "xor %%ah, %%ah\n"
141 "1:"
142 : "=d" (signature),
143 "=a" (eax),
144 "=b" (ebx),
145 "=c" (ecx)
146 : "1" (PCIBIOS_PCI_BIOS_PRESENT),
147 "D" (&pci_indirect)
148 : "memory");
149 local_irq_restore(flags);
151 status = (eax >> 8) & 0xff;
152 hw_mech = eax & 0xff;
153 major_ver = (ebx >> 8) & 0xff;
154 minor_ver = ebx & 0xff;
155 if (pcibios_last_bus < 0)
156 pcibios_last_bus = ecx & 0xff;
157 DBG("PCI: BIOS probe returned s=%02x hw=%02x ver=%02x.%02x l=%02x\n",
158 status, hw_mech, major_ver, minor_ver, pcibios_last_bus);
159 if (status || signature != PCI_SIGNATURE) {
160 printk (KERN_ERR "PCI: BIOS BUG #%x[%08x] found\n",
161 status, signature);
162 return 0;
163 }
164 printk(KERN_INFO "PCI: PCI BIOS revision %x.%02x entry at 0x%lx, last bus=%d\n",
165 major_ver, minor_ver, pcibios_entry, pcibios_last_bus);
166 #ifdef CONFIG_PCI_DIRECT
167 if (!(hw_mech & PCIBIOS_HW_TYPE1))
168 pci_probe &= ~PCI_PROBE_CONF1;
169 if (!(hw_mech & PCIBIOS_HW_TYPE2))
170 pci_probe &= ~PCI_PROBE_CONF2;
171 #endif
172 return 1;
173 }
174 return 0;
175 }
177 static int pci_bios_read(unsigned int seg, unsigned int bus,
178 unsigned int devfn, int reg, int len, u32 *value)
179 {
180 unsigned long result = 0;
181 unsigned long flags;
182 unsigned long bx = (bus << 8) | devfn;
184 WARN_ON(seg);
185 if (!value || (bus > 255) || (devfn > 255) || (reg > 255))
186 return -EINVAL;
188 raw_spin_lock_irqsave(&pci_config_lock, flags);
190 switch (len) {
191 case 1:
192 __asm__("lcall *(%%esi); cld\n\t"
193 "jc 1f\n\t"
194 "xor %%ah, %%ah\n"
195 "1:"
196 : "=c" (*value),
197 "=a" (result)
198 : "1" (PCIBIOS_READ_CONFIG_BYTE),
199 "b" (bx),
200 "D" ((long)reg),
201 "S" (&pci_indirect));
202 /*
203 * Zero-extend the result beyond 8 bits, do not trust the
204 * BIOS having done it:
205 */
206 *value &= 0xff;
207 break;
208 case 2:
209 __asm__("lcall *(%%esi); cld\n\t"
210 "jc 1f\n\t"
211 "xor %%ah, %%ah\n"
212 "1:"
213 : "=c" (*value),
214 "=a" (result)
215 : "1" (PCIBIOS_READ_CONFIG_WORD),
216 "b" (bx),
217 "D" ((long)reg),
218 "S" (&pci_indirect));
219 /*
220 * Zero-extend the result beyond 16 bits, do not trust the
221 * BIOS having done it:
222 */
223 *value &= 0xffff;
224 break;
225 case 4:
226 __asm__("lcall *(%%esi); cld\n\t"
227 "jc 1f\n\t"
228 "xor %%ah, %%ah\n"
229 "1:"
230 : "=c" (*value),
231 "=a" (result)
232 : "1" (PCIBIOS_READ_CONFIG_DWORD),
233 "b" (bx),
234 "D" ((long)reg),
235 "S" (&pci_indirect));
236 break;
237 }
239 raw_spin_unlock_irqrestore(&pci_config_lock, flags);
241 return (int)((result & 0xff00) >> 8);
242 }
244 static int pci_bios_write(unsigned int seg, unsigned int bus,
245 unsigned int devfn, int reg, int len, u32 value)
246 {
247 unsigned long result = 0;
248 unsigned long flags;
249 unsigned long bx = (bus << 8) | devfn;
251 WARN_ON(seg);
252 if ((bus > 255) || (devfn > 255) || (reg > 255))
253 return -EINVAL;
255 raw_spin_lock_irqsave(&pci_config_lock, flags);
257 switch (len) {
258 case 1:
259 __asm__("lcall *(%%esi); cld\n\t"
260 "jc 1f\n\t"
261 "xor %%ah, %%ah\n"
262 "1:"
263 : "=a" (result)
264 : "0" (PCIBIOS_WRITE_CONFIG_BYTE),
265 "c" (value),
266 "b" (bx),
267 "D" ((long)reg),
268 "S" (&pci_indirect));
269 break;
270 case 2:
271 __asm__("lcall *(%%esi); cld\n\t"
272 "jc 1f\n\t"
273 "xor %%ah, %%ah\n"
274 "1:"
275 : "=a" (result)
276 : "0" (PCIBIOS_WRITE_CONFIG_WORD),
277 "c" (value),
278 "b" (bx),
279 "D" ((long)reg),
280 "S" (&pci_indirect));
281 break;
282 case 4:
283 __asm__("lcall *(%%esi); cld\n\t"
284 "jc 1f\n\t"
285 "xor %%ah, %%ah\n"
286 "1:"
287 : "=a" (result)
288 : "0" (PCIBIOS_WRITE_CONFIG_DWORD),
289 "c" (value),
290 "b" (bx),
291 "D" ((long)reg),
292 "S" (&pci_indirect));
293 break;
294 }
296 raw_spin_unlock_irqrestore(&pci_config_lock, flags);
298 return (int)((result & 0xff00) >> 8);
299 }
302 /*
303 * Function table for BIOS32 access
304 */
306 static const struct pci_raw_ops pci_bios_access = {
307 .read = pci_bios_read,
308 .write = pci_bios_write
309 };
311 /*
312 * Try to find PCI BIOS.
313 */
315 static const struct pci_raw_ops *pci_find_bios(void)
316 {
317 union bios32 *check;
318 unsigned char sum;
319 int i, length;
321 /*
322 * Follow the standard procedure for locating the BIOS32 Service
323 * directory by scanning the permissible address range from
324 * 0xe0000 through 0xfffff for a valid BIOS32 structure.
325 */
327 for (check = (union bios32 *) __va(0xe0000);
328 check <= (union bios32 *) __va(0xffff0);
329 ++check) {
330 long sig;
331 if (probe_kernel_address(&check->fields.signature, sig))
332 continue;
334 if (check->fields.signature != BIOS32_SIGNATURE)
335 continue;
336 length = check->fields.length * 16;
337 if (!length)
338 continue;
339 sum = 0;
340 for (i = 0; i < length ; ++i)
341 sum += check->chars[i];
342 if (sum != 0)
343 continue;
344 if (check->fields.revision != 0) {
345 printk("PCI: unsupported BIOS32 revision %d at 0x%p\n",
346 check->fields.revision, check);
347 continue;
348 }
349 DBG("PCI: BIOS32 Service Directory structure at 0x%p\n", check);
350 if (check->fields.entry >= 0x100000) {
351 printk("PCI: BIOS32 entry (0x%p) in high memory, "
352 "cannot use.\n", check);
353 return NULL;
354 } else {
355 unsigned long bios32_entry = check->fields.entry;
356 DBG("PCI: BIOS32 Service Directory entry at 0x%lx\n",
357 bios32_entry);
358 bios32_indirect.address = bios32_entry + PAGE_OFFSET;
359 set_bios_x();
360 if (check_pcibios())
361 return &pci_bios_access;
362 }
363 break; /* Hopefully more than one BIOS32 cannot happen... */
364 }
366 return NULL;
367 }
369 /*
370 * BIOS Functions for IRQ Routing
371 */
373 struct irq_routing_options {
374 u16 size;
375 struct irq_info *table;
376 u16 segment;
377 } __attribute__((packed));
379 struct irq_routing_table * pcibios_get_irq_routing_table(void)
380 {
381 struct irq_routing_options opt;
382 struct irq_routing_table *rt = NULL;
383 int ret, map;
384 unsigned long page;
386 if (!pci_bios_present)
387 return NULL;
388 page = __get_free_page(GFP_KERNEL);
389 if (!page)
390 return NULL;
391 opt.table = (struct irq_info *) page;
392 opt.size = PAGE_SIZE;
393 opt.segment = __KERNEL_DS;
395 DBG("PCI: Fetching IRQ routing table... ");
396 __asm__("push %%es\n\t"
397 "push %%ds\n\t"
398 "pop %%es\n\t"
399 "lcall *(%%esi); cld\n\t"
400 "pop %%es\n\t"
401 "jc 1f\n\t"
402 "xor %%ah, %%ah\n"
403 "1:"
404 : "=a" (ret),
405 "=b" (map),
406 "=m" (opt)
407 : "0" (PCIBIOS_GET_ROUTING_OPTIONS),
408 "1" (0),
409 "D" ((long) &opt),
410 "S" (&pci_indirect),
411 "m" (opt)
412 : "memory");
413 DBG("OK ret=%d, size=%d, map=%x\n", ret, opt.size, map);
414 if (ret & 0xff00)
415 printk(KERN_ERR "PCI: Error %02x when fetching IRQ routing table.\n", (ret >> 8) & 0xff);
416 else if (opt.size) {
417 rt = kmalloc(sizeof(struct irq_routing_table) + opt.size, GFP_KERNEL);
418 if (rt) {
419 memset(rt, 0, sizeof(struct irq_routing_table));
420 rt->size = opt.size + sizeof(struct irq_routing_table);
421 rt->exclusive_irqs = map;
422 memcpy(rt->slots, (void *) page, opt.size);
423 printk(KERN_INFO "PCI: Using BIOS Interrupt Routing Table\n");
424 }
425 }
426 free_page(page);
427 return rt;
428 }
429 EXPORT_SYMBOL(pcibios_get_irq_routing_table);
431 int pcibios_set_irq_routing(struct pci_dev *dev, int pin, int irq)
432 {
433 int ret;
435 __asm__("lcall *(%%esi); cld\n\t"
436 "jc 1f\n\t"
437 "xor %%ah, %%ah\n"
438 "1:"
439 : "=a" (ret)
440 : "0" (PCIBIOS_SET_PCI_HW_INT),
441 "b" ((dev->bus->number << 8) | dev->devfn),
442 "c" ((irq << 8) | (pin + 10)),
443 "S" (&pci_indirect));
444 return !(ret & 0xff00);
445 }
446 EXPORT_SYMBOL(pcibios_set_irq_routing);
448 void __init pci_pcbios_init(void)
449 {
450 if ((pci_probe & PCI_PROBE_BIOS)
451 && ((raw_pci_ops = pci_find_bios()))) {
452 pci_bios_present = 1;
453 }
454 }