]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/ata/pata_sil680.c
Merge branch 'drm-nouveau-fixes-3.8' of git://anongit.freedesktop.org/git/nouveau...
[android-sdk/kernel-video.git] / drivers / ata / pata_sil680.c
1 /*
2  * pata_sil680.c        - SIL680 PATA for new ATA layer
3  *                        (C) 2005 Red Hat Inc
4  *
5  * based upon
6  *
7  * linux/drivers/ide/pci/siimage.c              Version 1.07    Nov 30, 2003
8  *
9  * Copyright (C) 2001-2002      Andre Hedrick <andre@linux-ide.org>
10  * Copyright (C) 2003           Red Hat <alan@redhat.com>
11  *
12  *  May be copied or modified under the terms of the GNU General Public License
13  *
14  *  Documentation publicly available.
15  *
16  *      If you have strange problems with nVidia chipset systems please
17  *      see the SI support documentation and update your system BIOS
18  *      if necessary
19  *
20  * TODO
21  *      If we know all our devices are LBA28 (or LBA28 sized)  we could use
22  *      the command fifo mode.
23  */
25 #include <linux/kernel.h>
26 #include <linux/module.h>
27 #include <linux/pci.h>
28 #include <linux/init.h>
29 #include <linux/blkdev.h>
30 #include <linux/delay.h>
31 #include <scsi/scsi_host.h>
32 #include <linux/libata.h>
34 #define DRV_NAME "pata_sil680"
35 #define DRV_VERSION "0.4.9"
37 #define SIL680_MMIO_BAR         5
39 /**
40  *      sil680_selreg           -       return register base
41  *      @ap: ATA interface
42  *      @r: config offset
43  *
44  *      Turn a config register offset into the right address in PCI space
45  *      to access the control register in question.
46  *
47  *      Thankfully this is a configuration operation so isn't performance
48  *      criticial.
49  */
51 static unsigned long sil680_selreg(struct ata_port *ap, int r)
52 {
53         unsigned long base = 0xA0 + r;
54         base += (ap->port_no << 4);
55         return base;
56 }
58 /**
59  *      sil680_seldev           -       return register base
60  *      @ap: ATA interface
61  *      @r: config offset
62  *
63  *      Turn a config register offset into the right address in PCI space
64  *      to access the control register in question including accounting for
65  *      the unit shift.
66  */
68 static unsigned long sil680_seldev(struct ata_port *ap, struct ata_device *adev, int r)
69 {
70         unsigned long base = 0xA0 + r;
71         base += (ap->port_no << 4);
72         base |= adev->devno ? 2 : 0;
73         return base;
74 }
77 /**
78  *      sil680_cable_detect     -       cable detection
79  *      @ap: ATA port
80  *
81  *      Perform cable detection. The SIL680 stores this in PCI config
82  *      space for us.
83  */
85 static int sil680_cable_detect(struct ata_port *ap)
86 {
87         struct pci_dev *pdev = to_pci_dev(ap->host->dev);
88         unsigned long addr = sil680_selreg(ap, 0);
89         u8 ata66;
90         pci_read_config_byte(pdev, addr, &ata66);
91         if (ata66 & 1)
92                 return ATA_CBL_PATA80;
93         else
94                 return ATA_CBL_PATA40;
95 }
97 /**
98  *      sil680_set_piomode      -       set PIO mode data
99  *      @ap: ATA interface
100  *      @adev: ATA device
101  *
102  *      Program the SIL680 registers for PIO mode. Note that the task speed
103  *      registers are shared between the devices so we must pick the lowest
104  *      mode for command work.
105  */
107 static void sil680_set_piomode(struct ata_port *ap, struct ata_device *adev)
109         static const u16 speed_p[5] = {
110                 0x328A, 0x2283, 0x1104, 0x10C3, 0x10C1
111         };
112         static const u16 speed_t[5] = {
113                 0x328A, 0x2283, 0x1281, 0x10C3, 0x10C1
114         };
116         unsigned long tfaddr = sil680_selreg(ap, 0x02);
117         unsigned long addr = sil680_seldev(ap, adev, 0x04);
118         unsigned long addr_mask = 0x80 + 4 * ap->port_no;
119         struct pci_dev *pdev = to_pci_dev(ap->host->dev);
120         int pio = adev->pio_mode - XFER_PIO_0;
121         int lowest_pio = pio;
122         int port_shift = 4 * adev->devno;
123         u16 reg;
124         u8 mode;
126         struct ata_device *pair = ata_dev_pair(adev);
128         if (pair != NULL && adev->pio_mode > pair->pio_mode)
129                 lowest_pio = pair->pio_mode - XFER_PIO_0;
131         pci_write_config_word(pdev, addr, speed_p[pio]);
132         pci_write_config_word(pdev, tfaddr, speed_t[lowest_pio]);
134         pci_read_config_word(pdev, tfaddr-2, &reg);
135         pci_read_config_byte(pdev, addr_mask, &mode);
137         reg &= ~0x0200;                 /* Clear IORDY */
138         mode &= ~(3 << port_shift);     /* Clear IORDY and DMA bits */
140         if (ata_pio_need_iordy(adev)) {
141                 reg |= 0x0200;          /* Enable IORDY */
142                 mode |= 1 << port_shift;
143         }
144         pci_write_config_word(pdev, tfaddr-2, reg);
145         pci_write_config_byte(pdev, addr_mask, mode);
148 /**
149  *      sil680_set_dmamode      -       set DMA mode data
150  *      @ap: ATA interface
151  *      @adev: ATA device
152  *
153  *      Program the MWDMA/UDMA modes for the sil680 chipset.
154  *
155  *      The MWDMA mode values are pulled from a lookup table
156  *      while the chipset uses mode number for UDMA.
157  */
159 static void sil680_set_dmamode(struct ata_port *ap, struct ata_device *adev)
161         static const u8 ultra_table[2][7] = {
162                 { 0x0C, 0x07, 0x05, 0x04, 0x02, 0x01, 0xFF },   /* 100MHz */
163                 { 0x0F, 0x0B, 0x07, 0x05, 0x03, 0x02, 0x01 },   /* 133Mhz */
164         };
165         static const u16 dma_table[3] = { 0x2208, 0x10C2, 0x10C1 };
167         struct pci_dev *pdev = to_pci_dev(ap->host->dev);
168         unsigned long ma = sil680_seldev(ap, adev, 0x08);
169         unsigned long ua = sil680_seldev(ap, adev, 0x0C);
170         unsigned long addr_mask = 0x80 + 4 * ap->port_no;
171         int port_shift = adev->devno * 4;
172         u8 scsc, mode;
173         u16 multi, ultra;
175         pci_read_config_byte(pdev, 0x8A, &scsc);
176         pci_read_config_byte(pdev, addr_mask, &mode);
177         pci_read_config_word(pdev, ma, &multi);
178         pci_read_config_word(pdev, ua, &ultra);
180         /* Mask timing bits */
181         ultra &= ~0x3F;
182         mode &= ~(0x03 << port_shift);
184         /* Extract scsc */
185         scsc = (scsc & 0x30) ? 1 : 0;
187         if (adev->dma_mode >= XFER_UDMA_0) {
188                 multi = 0x10C1;
189                 ultra |= ultra_table[scsc][adev->dma_mode - XFER_UDMA_0];
190                 mode |= (0x03 << port_shift);
191         } else {
192                 multi = dma_table[adev->dma_mode - XFER_MW_DMA_0];
193                 mode |= (0x02 << port_shift);
194         }
195         pci_write_config_byte(pdev, addr_mask, mode);
196         pci_write_config_word(pdev, ma, multi);
197         pci_write_config_word(pdev, ua, ultra);
200 /**
201  *      sil680_sff_exec_command - issue ATA command to host controller
202  *      @ap: port to which command is being issued
203  *      @tf: ATA taskfile register set
204  *
205  *      Issues ATA command, with proper synchronization with interrupt
206  *      handler / other threads. Use our MMIO space for PCI posting to avoid
207  *      a hideously slow cycle all the way to the device.
208  *
209  *      LOCKING:
210  *      spin_lock_irqsave(host lock)
211  */
212 static void sil680_sff_exec_command(struct ata_port *ap,
213                                     const struct ata_taskfile *tf)
215         DPRINTK("ata%u: cmd 0x%X\n", ap->print_id, tf->command);
216         iowrite8(tf->command, ap->ioaddr.command_addr);
217         ioread8(ap->ioaddr.bmdma_addr + ATA_DMA_CMD);
220 static bool sil680_sff_irq_check(struct ata_port *ap)
222         struct pci_dev *pdev    = to_pci_dev(ap->host->dev);
223         unsigned long addr      = sil680_selreg(ap, 1);
224         u8 val;
226         pci_read_config_byte(pdev, addr, &val);
228         return val & 0x08;
231 static struct scsi_host_template sil680_sht = {
232         ATA_BMDMA_SHT(DRV_NAME),
233 };
236 static struct ata_port_operations sil680_port_ops = {
237         .inherits               = &ata_bmdma32_port_ops,
238         .sff_exec_command       = sil680_sff_exec_command,
239         .sff_irq_check          = sil680_sff_irq_check,
240         .cable_detect           = sil680_cable_detect,
241         .set_piomode            = sil680_set_piomode,
242         .set_dmamode            = sil680_set_dmamode,
243 };
245 /**
246  *      sil680_init_chip                -       chip setup
247  *      @pdev: PCI device
248  *
249  *      Perform all the chip setup which must be done both when the device
250  *      is powered up on boot and when we resume in case we resumed from RAM.
251  *      Returns the final clock settings.
252  */
254 static u8 sil680_init_chip(struct pci_dev *pdev, int *try_mmio)
256         u8 tmpbyte      = 0;
258         /* FIXME: double check */
259         pci_write_config_byte(pdev, PCI_CACHE_LINE_SIZE,
260                               pdev->revision ? 1 : 255);
262         pci_write_config_byte(pdev, 0x80, 0x00);
263         pci_write_config_byte(pdev, 0x84, 0x00);
265         pci_read_config_byte(pdev, 0x8A, &tmpbyte);
267         dev_dbg(&pdev->dev, "sil680: BA5_EN = %d clock = %02X\n",
268                 tmpbyte & 1, tmpbyte & 0x30);
270         *try_mmio = 0;
271 #ifdef CONFIG_PPC
272         if (machine_is(cell))
273                 *try_mmio = (tmpbyte & 1) || pci_resource_start(pdev, 5);
274 #endif
276         switch (tmpbyte & 0x30) {
277         case 0x00:
278                 /* 133 clock attempt to force it on */
279                 pci_write_config_byte(pdev, 0x8A, tmpbyte|0x10);
280                 break;
281         case 0x30:
282                 /* if clocking is disabled */
283                 /* 133 clock attempt to force it on */
284                 pci_write_config_byte(pdev, 0x8A, tmpbyte & ~0x20);
285                 break;
286         case 0x10:
287                 /* 133 already */
288                 break;
289         case 0x20:
290                 /* BIOS set PCI x2 clocking */
291                 break;
292         }
294         pci_read_config_byte(pdev,   0x8A, &tmpbyte);
295         dev_dbg(&pdev->dev, "sil680: BA5_EN = %d clock = %02X\n",
296                 tmpbyte & 1, tmpbyte & 0x30);
298         pci_write_config_byte(pdev,  0xA1, 0x72);
299         pci_write_config_word(pdev,  0xA2, 0x328A);
300         pci_write_config_dword(pdev, 0xA4, 0x62DD62DD);
301         pci_write_config_dword(pdev, 0xA8, 0x43924392);
302         pci_write_config_dword(pdev, 0xAC, 0x40094009);
303         pci_write_config_byte(pdev,  0xB1, 0x72);
304         pci_write_config_word(pdev,  0xB2, 0x328A);
305         pci_write_config_dword(pdev, 0xB4, 0x62DD62DD);
306         pci_write_config_dword(pdev, 0xB8, 0x43924392);
307         pci_write_config_dword(pdev, 0xBC, 0x40094009);
309         switch (tmpbyte & 0x30) {
310         case 0x00:
311                 printk(KERN_INFO "sil680: 100MHz clock.\n");
312                 break;
313         case 0x10:
314                 printk(KERN_INFO "sil680: 133MHz clock.\n");
315                 break;
316         case 0x20:
317                 printk(KERN_INFO "sil680: Using PCI clock.\n");
318                 break;
319         /* This last case is _NOT_ ok */
320         case 0x30:
321                 printk(KERN_ERR "sil680: Clock disabled ?\n");
322         }
323         return tmpbyte & 0x30;
326 static int sil680_init_one(struct pci_dev *pdev, const struct pci_device_id *id)
328         static const struct ata_port_info info = {
329                 .flags = ATA_FLAG_SLAVE_POSS,
330                 .pio_mask = ATA_PIO4,
331                 .mwdma_mask = ATA_MWDMA2,
332                 .udma_mask = ATA_UDMA6,
333                 .port_ops = &sil680_port_ops
334         };
335         static const struct ata_port_info info_slow = {
336                 .flags = ATA_FLAG_SLAVE_POSS,
337                 .pio_mask = ATA_PIO4,
338                 .mwdma_mask = ATA_MWDMA2,
339                 .udma_mask = ATA_UDMA5,
340                 .port_ops = &sil680_port_ops
341         };
342         const struct ata_port_info *ppi[] = { &info, NULL };
343         struct ata_host *host;
344         void __iomem *mmio_base;
345         int rc, try_mmio;
347         ata_print_version_once(&pdev->dev, DRV_VERSION);
349         rc = pcim_enable_device(pdev);
350         if (rc)
351                 return rc;
353         switch (sil680_init_chip(pdev, &try_mmio)) {
354                 case 0:
355                         ppi[0] = &info_slow;
356                         break;
357                 case 0x30:
358                         return -ENODEV;
359         }
361         if (!try_mmio)
362                 goto use_ioports;
364         /* Try to acquire MMIO resources and fallback to PIO if
365          * that fails
366          */
367         rc = pcim_iomap_regions(pdev, 1 << SIL680_MMIO_BAR, DRV_NAME);
368         if (rc)
369                 goto use_ioports;
371         /* Allocate host and set it up */
372         host = ata_host_alloc_pinfo(&pdev->dev, ppi, 2);
373         if (!host)
374                 return -ENOMEM;
375         host->iomap = pcim_iomap_table(pdev);
377         /* Setup DMA masks */
378         rc = pci_set_dma_mask(pdev, ATA_DMA_MASK);
379         if (rc)
380                 return rc;
381         rc = pci_set_consistent_dma_mask(pdev, ATA_DMA_MASK);
382         if (rc)
383                 return rc;
384         pci_set_master(pdev);
386         /* Get MMIO base and initialize port addresses */
387         mmio_base = host->iomap[SIL680_MMIO_BAR];
388         host->ports[0]->ioaddr.bmdma_addr = mmio_base + 0x00;
389         host->ports[0]->ioaddr.cmd_addr = mmio_base + 0x80;
390         host->ports[0]->ioaddr.ctl_addr = mmio_base + 0x8a;
391         host->ports[0]->ioaddr.altstatus_addr = mmio_base + 0x8a;
392         ata_sff_std_ports(&host->ports[0]->ioaddr);
393         host->ports[1]->ioaddr.bmdma_addr = mmio_base + 0x08;
394         host->ports[1]->ioaddr.cmd_addr = mmio_base + 0xc0;
395         host->ports[1]->ioaddr.ctl_addr = mmio_base + 0xca;
396         host->ports[1]->ioaddr.altstatus_addr = mmio_base + 0xca;
397         ata_sff_std_ports(&host->ports[1]->ioaddr);
399         /* Register & activate */
400         return ata_host_activate(host, pdev->irq, ata_bmdma_interrupt,
401                                  IRQF_SHARED, &sil680_sht);
403 use_ioports:
404         return ata_pci_bmdma_init_one(pdev, ppi, &sil680_sht, NULL, 0);
407 #ifdef CONFIG_PM
408 static int sil680_reinit_one(struct pci_dev *pdev)
410         struct ata_host *host = dev_get_drvdata(&pdev->dev);
411         int try_mmio, rc;
413         rc = ata_pci_device_do_resume(pdev);
414         if (rc)
415                 return rc;
416         sil680_init_chip(pdev, &try_mmio);
417         ata_host_resume(host);
418         return 0;
420 #endif
422 static const struct pci_device_id sil680[] = {
423         { PCI_VDEVICE(CMD, PCI_DEVICE_ID_SII_680), },
425         { },
426 };
428 static struct pci_driver sil680_pci_driver = {
429         .name           = DRV_NAME,
430         .id_table       = sil680,
431         .probe          = sil680_init_one,
432         .remove         = ata_pci_remove_one,
433 #ifdef CONFIG_PM
434         .suspend        = ata_pci_device_suspend,
435         .resume         = sil680_reinit_one,
436 #endif
437 };
439 module_pci_driver(sil680_pci_driver);
441 MODULE_AUTHOR("Alan Cox");
442 MODULE_DESCRIPTION("low-level driver for SI680 PATA");
443 MODULE_LICENSE("GPL");
444 MODULE_DEVICE_TABLE(pci, sil680);
445 MODULE_VERSION(DRV_VERSION);