1 /*
2 drm_edid_load.c: use a built-in EDID data set or load it via the firmware
3 interface
5 Copyright (C) 2012 Carsten Emde <C.Emde@osadl.org>
7 This program is free software; you can redistribute it and/or
8 modify it under the terms of the GNU General Public License
9 as published by the Free Software Foundation; either version 2
10 of the License, or (at your option) any later version.
12 This program is distributed in the hope that it will be useful,
13 but WITHOUT ANY WARRANTY; without even the implied warranty of
14 MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 GNU General Public License for more details.
17 You should have received a copy of the GNU General Public License
18 along with this program; if not, write to the Free Software
19 Foundation, Inc., 51 Franklin St, Fifth Floor, Boston, MA 02110-1301 USA.
20 */
22 #include <linux/module.h>
23 #include <linux/firmware.h>
24 #include <drm/drmP.h>
25 #include <drm/drm_crtc.h>
26 #include <drm/drm_crtc_helper.h>
27 #include <drm/drm_edid.h>
29 static char edid_firmware[PATH_MAX];
30 module_param_string(edid_firmware, edid_firmware, sizeof(edid_firmware), 0644);
31 MODULE_PARM_DESC(edid_firmware, "Do not probe monitor, use specified EDID blob "
32 "from built-in data or /lib/firmware instead. ");
34 #define GENERIC_EDIDS 5
35 static const char *generic_edid_name[GENERIC_EDIDS] = {
36 "edid/1024x768.bin",
37 "edid/1280x1024.bin",
38 "edid/1600x1200.bin",
39 "edid/1680x1050.bin",
40 "edid/1920x1080.bin",
41 };
43 static const u8 generic_edid[GENERIC_EDIDS][128] = {
44 {
45 0x00, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0x00,
46 0x31, 0xd8, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
47 0x05, 0x16, 0x01, 0x03, 0x6d, 0x23, 0x1a, 0x78,
48 0xea, 0x5e, 0xc0, 0xa4, 0x59, 0x4a, 0x98, 0x25,
49 0x20, 0x50, 0x54, 0x00, 0x08, 0x00, 0x61, 0x40,
50 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01,
51 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x64, 0x19,
52 0x00, 0x40, 0x41, 0x00, 0x26, 0x30, 0x08, 0x90,
53 0x36, 0x00, 0x63, 0x0a, 0x11, 0x00, 0x00, 0x18,
54 0x00, 0x00, 0x00, 0xff, 0x00, 0x4c, 0x69, 0x6e,
55 0x75, 0x78, 0x20, 0x23, 0x30, 0x0a, 0x20, 0x20,
56 0x20, 0x20, 0x00, 0x00, 0x00, 0xfd, 0x00, 0x3b,
57 0x3d, 0x2f, 0x31, 0x07, 0x00, 0x0a, 0x20, 0x20,
58 0x20, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0xfc,
59 0x00, 0x4c, 0x69, 0x6e, 0x75, 0x78, 0x20, 0x58,
60 0x47, 0x41, 0x0a, 0x20, 0x20, 0x20, 0x00, 0x55,
61 },
62 {
63 0x00, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0x00,
64 0x31, 0xd8, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
65 0x05, 0x16, 0x01, 0x03, 0x6d, 0x2c, 0x23, 0x78,
66 0xea, 0x5e, 0xc0, 0xa4, 0x59, 0x4a, 0x98, 0x25,
67 0x20, 0x50, 0x54, 0x00, 0x00, 0x00, 0x81, 0x80,
68 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01,
69 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x30, 0x2a,
70 0x00, 0x98, 0x51, 0x00, 0x2a, 0x40, 0x30, 0x70,
71 0x13, 0x00, 0xbc, 0x63, 0x11, 0x00, 0x00, 0x1e,
72 0x00, 0x00, 0x00, 0xff, 0x00, 0x4c, 0x69, 0x6e,
73 0x75, 0x78, 0x20, 0x23, 0x30, 0x0a, 0x20, 0x20,
74 0x20, 0x20, 0x00, 0x00, 0x00, 0xfd, 0x00, 0x3b,
75 0x3d, 0x3e, 0x40, 0x0b, 0x00, 0x0a, 0x20, 0x20,
76 0x20, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0xfc,
77 0x00, 0x4c, 0x69, 0x6e, 0x75, 0x78, 0x20, 0x53,
78 0x58, 0x47, 0x41, 0x0a, 0x20, 0x20, 0x00, 0xa0,
79 },
80 {
81 0x00, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0x00,
82 0x31, 0xd8, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
83 0x05, 0x16, 0x01, 0x03, 0x6d, 0x37, 0x29, 0x78,
84 0xea, 0x5e, 0xc0, 0xa4, 0x59, 0x4a, 0x98, 0x25,
85 0x20, 0x50, 0x54, 0x00, 0x00, 0x00, 0xa9, 0x40,
86 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01,
87 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x48, 0x3f,
88 0x40, 0x30, 0x62, 0xb0, 0x32, 0x40, 0x40, 0xc0,
89 0x13, 0x00, 0x2b, 0xa0, 0x21, 0x00, 0x00, 0x1e,
90 0x00, 0x00, 0x00, 0xff, 0x00, 0x4c, 0x69, 0x6e,
91 0x75, 0x78, 0x20, 0x23, 0x30, 0x0a, 0x20, 0x20,
92 0x20, 0x20, 0x00, 0x00, 0x00, 0xfd, 0x00, 0x3b,
93 0x3d, 0x4a, 0x4c, 0x11, 0x00, 0x0a, 0x20, 0x20,
94 0x20, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0xfc,
95 0x00, 0x4c, 0x69, 0x6e, 0x75, 0x78, 0x20, 0x55,
96 0x58, 0x47, 0x41, 0x0a, 0x20, 0x20, 0x00, 0x9d,
97 },
98 {
99 0x00, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0x00,
100 0x31, 0xd8, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
101 0x05, 0x16, 0x01, 0x03, 0x6d, 0x2b, 0x1b, 0x78,
102 0xea, 0x5e, 0xc0, 0xa4, 0x59, 0x4a, 0x98, 0x25,
103 0x20, 0x50, 0x54, 0x00, 0x00, 0x00, 0xb3, 0x00,
104 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01,
105 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x21, 0x39,
106 0x90, 0x30, 0x62, 0x1a, 0x27, 0x40, 0x68, 0xb0,
107 0x36, 0x00, 0xb5, 0x11, 0x11, 0x00, 0x00, 0x1e,
108 0x00, 0x00, 0x00, 0xff, 0x00, 0x4c, 0x69, 0x6e,
109 0x75, 0x78, 0x20, 0x23, 0x30, 0x0a, 0x20, 0x20,
110 0x20, 0x20, 0x00, 0x00, 0x00, 0xfd, 0x00, 0x3b,
111 0x3d, 0x40, 0x42, 0x0f, 0x00, 0x0a, 0x20, 0x20,
112 0x20, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0xfc,
113 0x00, 0x4c, 0x69, 0x6e, 0x75, 0x78, 0x20, 0x57,
114 0x53, 0x58, 0x47, 0x41, 0x0a, 0x20, 0x00, 0x26,
115 },
116 {
117 0x00, 0xff, 0xff, 0xff, 0xff, 0xff, 0xff, 0x00,
118 0x31, 0xd8, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00,
119 0x05, 0x16, 0x01, 0x03, 0x6d, 0x32, 0x1c, 0x78,
120 0xea, 0x5e, 0xc0, 0xa4, 0x59, 0x4a, 0x98, 0x25,
121 0x20, 0x50, 0x54, 0x00, 0x00, 0x00, 0xd1, 0xc0,
122 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x01,
123 0x01, 0x01, 0x01, 0x01, 0x01, 0x01, 0x02, 0x3a,
124 0x80, 0x18, 0x71, 0x38, 0x2d, 0x40, 0x58, 0x2c,
125 0x45, 0x00, 0xf4, 0x19, 0x11, 0x00, 0x00, 0x1e,
126 0x00, 0x00, 0x00, 0xff, 0x00, 0x4c, 0x69, 0x6e,
127 0x75, 0x78, 0x20, 0x23, 0x30, 0x0a, 0x20, 0x20,
128 0x20, 0x20, 0x00, 0x00, 0x00, 0xfd, 0x00, 0x3b,
129 0x3d, 0x42, 0x44, 0x0f, 0x00, 0x0a, 0x20, 0x20,
130 0x20, 0x20, 0x20, 0x20, 0x00, 0x00, 0x00, 0xfc,
131 0x00, 0x4c, 0x69, 0x6e, 0x75, 0x78, 0x20, 0x46,
132 0x48, 0x44, 0x0a, 0x20, 0x20, 0x20, 0x00, 0x05,
133 },
134 };
136 static int edid_size(const u8 *edid, int data_size)
137 {
138 if (data_size < EDID_LENGTH)
139 return 0;
141 return (edid[0x7e] + 1) * EDID_LENGTH;
142 }
144 static void *edid_load(struct drm_connector *connector, const char *name,
145 const char *connector_name)
146 {
147 const struct firmware *fw = NULL;
148 const u8 *fwdata;
149 u8 *edid;
150 int fwsize, builtin;
151 int i, valid_extensions = 0;
152 bool print_bad_edid = !connector->bad_edid_counter || (drm_debug & DRM_UT_KMS);
154 builtin = 0;
155 for (i = 0; i < GENERIC_EDIDS; i++) {
156 if (strcmp(name, generic_edid_name[i]) == 0) {
157 fwdata = generic_edid[i];
158 fwsize = sizeof(generic_edid[i]);
159 builtin = 1;
160 break;
161 }
162 }
163 if (!builtin) {
164 struct platform_device *pdev;
165 int err;
167 pdev = platform_device_register_simple(connector_name, -1, NULL, 0);
168 if (IS_ERR(pdev)) {
169 DRM_ERROR("Failed to register EDID firmware platform device "
170 "for connector \"%s\"\n", connector_name);
171 return ERR_CAST(pdev);
172 }
174 err = request_firmware(&fw, name, &pdev->dev);
175 platform_device_unregister(pdev);
176 if (err) {
177 DRM_ERROR("Requesting EDID firmware \"%s\" failed (err=%d)\n",
178 name, err);
179 return ERR_PTR(err);
180 }
182 fwdata = fw->data;
183 fwsize = fw->size;
184 }
186 if (edid_size(fwdata, fwsize) != fwsize) {
187 DRM_ERROR("Size of EDID firmware \"%s\" is invalid "
188 "(expected %d, got %d\n", name,
189 edid_size(fwdata, fwsize), (int)fwsize);
190 edid = ERR_PTR(-EINVAL);
191 goto out;
192 }
194 edid = kmemdup(fwdata, fwsize, GFP_KERNEL);
195 if (edid == NULL) {
196 edid = ERR_PTR(-ENOMEM);
197 goto out;
198 }
200 if (!drm_edid_block_valid(edid, 0, print_bad_edid)) {
201 connector->bad_edid_counter++;
202 DRM_ERROR("Base block of EDID firmware \"%s\" is invalid ",
203 name);
204 kfree(edid);
205 edid = ERR_PTR(-EINVAL);
206 goto out;
207 }
209 for (i = 1; i <= edid[0x7e]; i++) {
210 if (i != valid_extensions + 1)
211 memcpy(edid + (valid_extensions + 1) * EDID_LENGTH,
212 edid + i * EDID_LENGTH, EDID_LENGTH);
213 if (drm_edid_block_valid(edid + i * EDID_LENGTH, i, print_bad_edid))
214 valid_extensions++;
215 }
217 if (valid_extensions != edid[0x7e]) {
218 u8 *new_edid;
220 edid[EDID_LENGTH-1] += edid[0x7e] - valid_extensions;
221 DRM_INFO("Found %d valid extensions instead of %d in EDID data "
222 "\"%s\" for connector \"%s\"\n", valid_extensions,
223 edid[0x7e], name, connector_name);
224 edid[0x7e] = valid_extensions;
226 new_edid = krealloc(edid, (valid_extensions + 1) * EDID_LENGTH,
227 GFP_KERNEL);
228 if (new_edid)
229 edid = new_edid;
230 }
232 DRM_INFO("Got %s EDID base block and %d extension%s from "
233 "\"%s\" for connector \"%s\"\n", builtin ? "built-in" :
234 "external", valid_extensions, valid_extensions == 1 ? "" : "s",
235 name, connector_name);
237 out:
238 if (fw)
239 release_firmware(fw);
240 return edid;
241 }
243 int drm_load_edid_firmware(struct drm_connector *connector)
244 {
245 const char *connector_name = drm_get_connector_name(connector);
246 char *edidname = edid_firmware, *last, *colon;
247 int ret;
248 struct edid *edid;
250 if (*edidname == '\0')
251 return 0;
253 colon = strchr(edidname, ':');
254 if (colon != NULL) {
255 if (strncmp(connector_name, edidname, colon - edidname))
256 return 0;
257 edidname = colon + 1;
258 if (*edidname == '\0')
259 return 0;
260 }
262 last = edidname + strlen(edidname) - 1;
263 if (*last == '\n')
264 *last = '\0';
266 edid = edid_load(connector, edidname, connector_name);
267 if (IS_ERR_OR_NULL(edid))
268 return 0;
270 drm_mode_connector_update_edid_property(connector, edid);
271 ret = drm_add_edid_modes(connector, edid);
272 kfree(edid);
274 return ret;
275 }