1 /*
2 * drivers/gpu/drm/omapdrm/omap_encoder.c
3 *
4 * Copyright (C) 2011 Texas Instruments
5 * Author: Rob Clark <rob@ti.com>
6 *
7 * This program is free software; you can redistribute it and/or modify it
8 * under the terms of the GNU General Public License version 2 as published by
9 * the Free Software Foundation.
10 *
11 * This program is distributed in the hope that it will be useful, but WITHOUT
12 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
13 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
14 * more details.
15 *
16 * You should have received a copy of the GNU General Public License along with
17 * this program. If not, see <http://www.gnu.org/licenses/>.
18 */
20 #include "omap_drv.h"
22 #include "drm_crtc.h"
23 #include "drm_crtc_helper.h"
25 #include <linux/list.h>
28 /*
29 * encoder funcs
30 */
32 #define to_omap_encoder(x) container_of(x, struct omap_encoder, base)
34 /* The encoder and connector both map to same dssdev.. the encoder
35 * handles the 'active' parts, ie. anything the modifies the state
36 * of the hw, and the connector handles the 'read-only' parts, like
37 * detecting connection and reading edid.
38 */
39 struct omap_encoder {
40 struct drm_encoder base;
41 struct omap_dss_device *dssdev;
42 };
44 struct omap_dss_device *omap_encoder_get_dssdev(struct drm_encoder *encoder)
45 {
46 struct omap_encoder *omap_encoder = to_omap_encoder(encoder);
48 return omap_encoder->dssdev;
49 }
51 static void omap_encoder_destroy(struct drm_encoder *encoder)
52 {
53 struct omap_encoder *omap_encoder = to_omap_encoder(encoder);
54 drm_encoder_cleanup(encoder);
55 kfree(omap_encoder);
56 }
58 static const struct drm_encoder_funcs omap_encoder_funcs = {
59 .destroy = omap_encoder_destroy,
60 };
62 /*
63 * The CRTC drm_crtc_helper_set_mode() doesn't really give us the right
64 * order.. the easiest way to work around this for now is to make all
65 * the encoder-helper's no-op's and have the omap_crtc code take care
66 * of the sequencing and call us in the right points.
67 *
68 * Eventually to handle connecting CRTCs to different encoders properly,
69 * either the CRTC helpers need to change or we need to replace
70 * drm_crtc_helper_set_mode(), but lets wait until atomic-modeset for
71 * that.
72 */
74 static void omap_encoder_dpms(struct drm_encoder *encoder, int mode)
75 {
76 }
78 static bool omap_encoder_mode_fixup(struct drm_encoder *encoder,
79 const struct drm_display_mode *mode,
80 struct drm_display_mode *adjusted_mode)
81 {
82 return true;
83 }
85 static void omap_encoder_mode_set(struct drm_encoder *encoder,
86 struct drm_display_mode *mode,
87 struct drm_display_mode *adjusted_mode)
88 {
89 }
91 static void omap_encoder_prepare(struct drm_encoder *encoder)
92 {
93 }
95 static void omap_encoder_commit(struct drm_encoder *encoder)
96 {
97 }
99 static const struct drm_encoder_helper_funcs omap_encoder_helper_funcs = {
100 .dpms = omap_encoder_dpms,
101 .mode_fixup = omap_encoder_mode_fixup,
102 .mode_set = omap_encoder_mode_set,
103 .prepare = omap_encoder_prepare,
104 .commit = omap_encoder_commit,
105 };
107 /*
108 * Instead of relying on the helpers for modeset, the omap_crtc code
109 * calls these functions in the proper sequence.
110 */
112 int omap_encoder_set_enabled(struct drm_encoder *encoder, bool enabled)
113 {
114 struct omap_encoder *omap_encoder = to_omap_encoder(encoder);
115 struct omap_dss_device *dssdev = omap_encoder->dssdev;
116 struct omap_dss_driver *dssdrv = dssdev->driver;
118 if (enabled) {
119 return dssdrv->enable(dssdev);
120 } else {
121 dssdrv->disable(dssdev);
122 return 0;
123 }
124 }
126 int omap_encoder_update(struct drm_encoder *encoder,
127 struct omap_overlay_manager *mgr,
128 struct omap_video_timings *timings)
129 {
130 struct drm_device *dev = encoder->dev;
131 struct omap_encoder *omap_encoder = to_omap_encoder(encoder);
132 struct omap_dss_device *dssdev = omap_encoder->dssdev;
133 struct omap_dss_driver *dssdrv = dssdev->driver;
134 int ret;
136 dssdev->output->manager = mgr;
138 ret = dssdrv->check_timings(dssdev, timings);
139 if (ret) {
140 dev_err(dev->dev, "could not set timings: %d\n", ret);
141 return ret;
142 }
144 dssdrv->set_timings(dssdev, timings);
146 return 0;
147 }
149 /* initialize encoder */
150 struct drm_encoder *omap_encoder_init(struct drm_device *dev,
151 struct omap_dss_device *dssdev)
152 {
153 struct drm_encoder *encoder = NULL;
154 struct omap_encoder *omap_encoder;
156 omap_encoder = kzalloc(sizeof(*omap_encoder), GFP_KERNEL);
157 if (!omap_encoder) {
158 dev_err(dev->dev, "could not allocate encoder\n");
159 goto fail;
160 }
162 omap_encoder->dssdev = dssdev;
164 encoder = &omap_encoder->base;
166 drm_encoder_init(dev, encoder, &omap_encoder_funcs,
167 DRM_MODE_ENCODER_TMDS);
168 drm_encoder_helper_add(encoder, &omap_encoder_helper_funcs);
170 return encoder;
172 fail:
173 if (encoder)
174 omap_encoder_destroy(encoder);
176 return NULL;
177 }