Merge branch 'p-ti-android-3.8.y-video'
[android-sdk/kernel-video.git] / drivers / gpu / ion / omap / omap_tiler_heap.c
1 /*
2  * drivers/gpu/ion/omap_tiler_heap.c
3  *
4  * Copyright (C) 2011 Google, Inc.
5  *
6  * This software is licensed under the terms of the GNU General Public
7  * License version 2, as published by the Free Software Foundation, and
8  * may be copied, distributed, and modified under those terms.
9  *
10  * This program is distributed in the hope that it will be useful,
11  * but WITHOUT ANY WARRANTY; without even the implied warranty of
12  * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
13  * GNU General Public License for more details.
14  *
15  */
16 #include <linux/spinlock.h>
17 #include <linux/err.h>
18 #include <linux/genalloc.h>
19 #include <linux/io.h>
20 #include <linux/ion.h>
21 #include <linux/mm.h>
22 #include <linux/omap_ion.h>
23 #include <linux/scatterlist.h>
24 #include <linux/slab.h>
25 #include <linux/vmalloc.h>
26 #include "../../../drivers/gpu/drm/omapdrm/omap_dmm_tiler.h"
27 #include <asm/mach/map.h>
28 #include <asm/page.h>
29 #include "../../../arch/arm/mach-omap2/soc.h"
33 #include "../ion_priv.h"
34 #include "omap_ion_priv.h"
35 #include <asm/cacheflush.h>
37 struct omap_ion_heap {
38         struct ion_heap heap;
39         struct gen_pool *pool;
40         ion_phys_addr_t base;
41 };
43 struct omap_tiler_info {
44         struct tiler_block *tiler_handle;       /* handle of the allocation
45                                                    intiler */
46         bool lump;                      /* true for a single lump allocation */
47         u32 n_phys_pages;               /* number of physical pages */
48         u32 *phys_addrs;                /* array addrs of pages */
49         u32 n_tiler_pages;              /* number of tiler pages */
50         u32 *tiler_addrs;               /* array of addrs of tiler pages */
51         int fmt;                        /* tiler buffer format */
52         u32 tiler_start;                /* start addr in tiler -- if not page
53                                            aligned this may not equal the
54                                            first entry onf tiler_addrs */
55         u32 vsize;                      /* virtual stride of buffer */
56         u32 vstride;                    /* virtual size of buffer */
57         u32 phys_stride;                        /* Physical stride of the buffer */
58         u32 flags;                      /* Flags specifying cached or not */
59 };
61 static int omap_tiler_heap_allocate(struct ion_heap *heap,
62                                     struct ion_buffer *buffer,
63                                     unsigned long size, unsigned long align,
64                                     unsigned long flags)
65 {
66         struct omap_tiler_info *info;
68         /* This means the buffer is already allocated and populated, we're getting here because
69          * of dummy handle creation, so simply return*/ 
70         if (size == 0) {
71                 /*
72                   * Store the pointer to struct omap_tiler_info * into buffer here.
73                   * This will be used later on inside map_dma function to create
74                   * the sg list for tiler buffer
75                   */
76                 info = (struct omap_tiler_info *) flags;
77                 if (!info)
78                         pr_err("%s: flags argument is not setupg\n", __func__);
79                 buffer->priv_virt = info;
80                 /* Re-update correct flags inside buffer */
81                 buffer->flags = info->flags;
82                 return 0;
83         }
85         pr_err("%s: This should never be called directly -- use the "
86                         "OMAP_ION_TILER_ALLOC flag to the ION_IOC_CUSTOM "
87                         "instead\n", __func__);
88         return -EINVAL;
89 }
91 static int omap_tiler_alloc_carveout(struct ion_heap *heap,
92                                      struct omap_tiler_info *info)
93 {
94         struct omap_ion_heap *omap_heap = (struct omap_ion_heap *)heap;
95         int i;
96         int ret;
97         ion_phys_addr_t addr;
99         addr = gen_pool_alloc(omap_heap->pool, info->n_phys_pages * PAGE_SIZE);
100         if (addr) {
101                 info->lump = true;
102                 for (i = 0; i < info->n_phys_pages; i++)
103                         info->phys_addrs[i] = addr + i * PAGE_SIZE;
104                 return 0;
105         }
107         for (i = 0; i < info->n_phys_pages; i++) {
108                 addr = gen_pool_alloc(omap_heap->pool, PAGE_SIZE);
110                 if (addr == 0) {
111                         ret = -ENOMEM;
112                         pr_err("%s: failed to allocate pages to back "
113                                "tiler address space\n", __func__);
114                         goto err;
115                 }
116                 info->phys_addrs[i] = addr;
117         }
118         return 0;
120 err:
121         for (i -= 1; i >= 0; i--)
122                 gen_pool_free(omap_heap->pool, info->phys_addrs[i], PAGE_SIZE);
123         return ret;
126 static void omap_tiler_free_carveout(struct ion_heap *heap,
127                                      struct omap_tiler_info *info)
129         struct omap_ion_heap *omap_heap = (struct omap_ion_heap *)heap;
130         int i;
132         if (info->lump) {
133                 gen_pool_free(omap_heap->pool,
134                                 info->phys_addrs[0],
135                                 info->n_phys_pages * PAGE_SIZE);
136                 return;
137         }
139         for (i = 0; i < info->n_phys_pages; i++)
140                 gen_pool_free(omap_heap->pool, info->phys_addrs[i], PAGE_SIZE);
143 int omap_tiler_alloc(struct ion_heap *heap,
144                      struct ion_client *client,
145                      struct omap_ion_tiler_alloc_data *data)
147         struct ion_handle *handle;
148         struct ion_buffer *buffer;
149         struct omap_tiler_info *info = NULL;
150         u32 n_phys_pages;
151         u32 n_tiler_pages;
152         int i = 0, ret;
153         uint32_t remainder;
154         dma_addr_t ssptr;
156         if (data->fmt == TILFMT_PAGE && data->h != 1) {
157                 pr_err("%s: Page mode (1D) allocations must have a height of "
158                                 "one\n", __func__);
159                 return -EINVAL;
160         }
162         if (data->fmt == TILFMT_PAGE) {
163                 /* calculate required pages the usual way */
164                 n_phys_pages = round_up(data->w, PAGE_SIZE) >> PAGE_SHIFT;
165                 n_tiler_pages = n_phys_pages;
166         } else {
167                 /* call APIs to calculate 2D buffer page requirements */
168                 n_phys_pages = tiler_size(data->fmt, data->w, data->h) >>
169                                 PAGE_SHIFT;
170                 n_tiler_pages = tiler_vsize(data->fmt, data->w, data->h) >>
171                                         PAGE_SHIFT;
172         }
174         info = kzalloc(sizeof(struct omap_tiler_info) +
175                        sizeof(u32) * n_phys_pages +
176                        sizeof(u32) * n_tiler_pages, GFP_KERNEL);
177         if (!info)
178                 return -ENOMEM;
180         info->n_phys_pages = n_phys_pages;
181         info->n_tiler_pages = n_tiler_pages;
182         info->phys_addrs = (u32 *)(info + 1);
183         info->tiler_addrs = info->phys_addrs + n_phys_pages;
184         info->fmt = data->fmt;
185         info->flags = data->flags;
187         /* Allocate tiler space
188            FIXME: we only support PAGE_SIZE alignment right now. */
189         if (data->fmt == TILFMT_PAGE)
190                 info->tiler_handle = tiler_reserve_1d(data->w);
191         else
192                 info->tiler_handle = tiler_reserve_2d(data->fmt, data->w,
193                                 data->h, PAGE_SIZE);
195         info->tiler_handle->width = data->w;
196         info->tiler_handle->height = data->h;
198         if (IS_ERR_OR_NULL(info->tiler_handle)) {
199                 ret = PTR_ERR(info->tiler_handle);
200                 pr_err("%s: failure to allocate address space from tiler\n",
201                        __func__);
202                 goto err_got_mem;
203         }
205         /* get physical address of tiler buffer */
206         info->tiler_start = tiler_ssptr(info->tiler_handle);
208         /* fill in tiler pages by using ssptr and stride */
209         info->vstride = info->tiler_handle->stride;
210         info->vsize = n_tiler_pages << PAGE_SHIFT;
211         info->phys_stride = (data->fmt == TILFMT_PAGE) ? info->vstride :
212                                 tiler_stride(data->fmt, 0);
213         ssptr = info->tiler_start;
214         remainder = info->vstride;
216         for (i = 0; i < n_tiler_pages; i++) {
217                 info->tiler_addrs[i] = PAGE_ALIGN(ssptr);
218                 ssptr += PAGE_SIZE;
219                 remainder -= PAGE_SIZE;
221                 /* see if we are done with this line.  If so, go to the next
222                    line */
223                 if (!remainder) {
224                         remainder = info->vstride;
225                         ssptr += info->phys_stride - info->vstride;
226                 }
227         }
229         if ((heap->id == OMAP_ION_HEAP_TILER) ||
230             (heap->id == OMAP_ION_HEAP_NONSECURE_TILER)) {
231                 ret = omap_tiler_alloc_carveout(heap, info);
232                 if (ret)
233                         goto err_got_tiler;
235                 ret = tiler_pin_phys(info->tiler_handle, info->phys_addrs,
236                                         info->n_phys_pages);
238                 if (ret) {
239                         pr_err("%s: failure to pin pages to tiler\n",
240                                 __func__);
241                         goto err_got_carveout;
242                 }
243         }
245         data->stride = info->vstride;
247         /* create an ion handle  for the allocation */
248         handle = ion_alloc(client, -1, 0, 1 << OMAP_ION_HEAP_TILER, (unsigned int) info);
249         if (IS_ERR_OR_NULL(handle)) {
250                 ret = PTR_ERR(handle);
251                 pr_err("%s: failure to allocate handle to manage "
252                                 "tiler allocation\n", __func__);
253                 goto err;
254         }
256         buffer = ion_handle_buffer(handle);
257         buffer->size = n_tiler_pages * PAGE_SIZE;
258         data->handle = handle;
259         data->offset = (size_t)(info->tiler_start & ~PAGE_MASK);
261         return 0;
263 err:
264         tiler_unpin(info->tiler_handle);
265 err_got_carveout:
266         if ((heap->id == OMAP_ION_HEAP_TILER) ||
267             (heap->id == OMAP_ION_HEAP_NONSECURE_TILER)) {
268                 omap_tiler_free_carveout(heap, info);
269         }
270 err_got_tiler:
271         tiler_release(info->tiler_handle);
272 err_got_mem:
273         kfree(info);
274         return ret;
277 static void omap_tiler_heap_free(struct ion_buffer *buffer)
279         struct omap_tiler_info *info = buffer->priv_virt;
281         tiler_unpin(info->tiler_handle);
282         tiler_release(info->tiler_handle);
284         if ((buffer->heap->id == OMAP_ION_HEAP_TILER) ||
285             (buffer->heap->id == OMAP_ION_HEAP_NONSECURE_TILER))
286                 omap_tiler_free_carveout(buffer->heap, info);
288         kfree(info);
291 static int omap_tiler_phys(struct ion_heap *heap,
292                            struct ion_buffer *buffer,
293                            ion_phys_addr_t *addr, size_t *len)
295         struct omap_tiler_info *info = buffer->priv_virt;
297         *addr = info->tiler_start;
298         *len = buffer->size;
299         return 0;
302 int omap_tiler_pages(struct ion_client *client, struct ion_handle *handle,
303                      int *n, u32 **tiler_addrs)
305         ion_phys_addr_t addr;
306         size_t len;
307         int ret;
308         struct omap_tiler_info *info = ion_handle_buffer(handle)->priv_virt;
310         /* validate that the handle exists in this client */
311         ret = ion_phys(client, handle, &addr, &len);
312         if (ret)
313                 return ret;
315         *n = info->n_tiler_pages;
316         *tiler_addrs = info->tiler_addrs;
317         return 0;
319 EXPORT_SYMBOL(omap_tiler_pages);
321 int omap_tiler_vinfo(struct ion_client *client, struct ion_handle *handle,
322                         unsigned int *vstride, unsigned int *vsize)
324         struct omap_tiler_info *info = ion_handle_buffer(handle)->priv_virt;
326         *vstride = info->vstride;
327         *vsize = info->vsize;
329         return 0;
332 static int omap_tiler_heap_map_user(struct ion_heap *heap,
333                 struct ion_buffer *buffer, struct vm_area_struct *vma)
335         struct omap_tiler_info *info = buffer->priv_virt;
336         unsigned long addr = vma->vm_start;
337         u32 vma_pages = (vma->vm_end - vma->vm_start) / PAGE_SIZE;
338         int n_pages = min(vma_pages, info->n_tiler_pages);
339         int i, ret = 0;
340         pgprot_t vm_page_prot;
342         /* Use writecombined mappings unless on OMAP5 or DRA7.  If OMAP5 or DRA7, use
343         shared device due to h/w issue. */
344         if (soc_is_omap54xx() || soc_is_dra7xx())
345                 vm_page_prot = __pgprot_modify(vma->vm_page_prot, L_PTE_MT_MASK,
346                                                 L_PTE_MT_DEV_SHARED);
347         else
348                 vm_page_prot = pgprot_writecombine(vma->vm_page_prot);
350         if (TILER_PIXEL_FMT_PAGE == info->fmt) {
351                 /* Since 1D buffer is linear, map whole buffer in one shot */
352                 ret = remap_pfn_range(vma, addr,
353                                  __phys_to_pfn(info->tiler_addrs[0]),
354                                 (vma->vm_end - vma->vm_start),
355                                 vm_page_prot);
356         } else {
357                 for (i = vma->vm_pgoff; i < n_pages; i++, addr += PAGE_SIZE) {
358                         ret = remap_pfn_range(vma, addr,
359                                  __phys_to_pfn(info->tiler_addrs[i]),
360                                 PAGE_SIZE,
361                                 vm_page_prot);
362                         if (ret)
363                                 return ret;
364                 }
365         }
366         return ret;
369 static struct scatterlist *sg_alloc(unsigned int nents, gfp_t gfp_mask)
371         return kmalloc(nents * sizeof(struct scatterlist), gfp_mask);
374 static void sg_free(struct scatterlist *sg, unsigned int nents)
376         kfree(sg);
381 struct sg_table *omap_tiler_heap_map_dma(struct ion_heap *heap,
382                                               struct ion_buffer *buffer)
384         int ret, i;
385         struct sg_table *table = NULL;
386         struct scatterlist *sg;
387         struct omap_tiler_info *info = NULL;
388         static phys_addr_t paddr;
391         info = buffer->priv_virt;
393         if(!info)
394                 return table;
396         table = kzalloc(sizeof(struct sg_table), GFP_KERNEL);
397         if (!table)
398                 return ERR_PTR(-ENOMEM);
399         /* sg_alloc_table can only allocate multi-page scatter-gather list tables
400          * if the architecture supports scatter-gather lists chaining. ARM doesn't
401          * fit in that category.
402          * Use __sg_alloc_table instead of sg_alloc_table and allocate all entries
403          * in one go. Otherwise trying to allocate beyond SG_MAX_SINGLE_ALLOC
404          * when height > SG_MAX_SINGLE_ALLOC will hit a BUG_ON in __sg_alloc_table.
405          */
407         ret = __sg_alloc_table(table, info->tiler_handle->height, -1, GFP_KERNEL, sg_alloc);
408         if (ret) {
409                 kfree(table);
410                 return ERR_PTR(ret);
411         }
413         sg = table->sgl;
414         for (i = 0; i < info->tiler_handle->height; i++) {
415                 paddr = info->tiler_start+ (i * info->phys_stride);
416                 sg_set_page(sg, phys_to_page(paddr), info->vstride, 0);
417                 sg = sg_next(sg);
418         }
420         return table;
423 void omap_tiler_heap_unmap_dma(struct ion_heap *heap,
424                                  struct ion_buffer *buffer)
426         __sg_free_table(buffer->sg_table, -1, sg_free);
429 void *ion_tiler_heap_map_kernel(struct ion_heap *heap,
430                                    struct ion_buffer *buffer)
432         /* todo: Need to see how to implement this api. Seems like it is
433          * mandatory to implement in new ION
434          */
435         return NULL;
438 void ion_tiler_heap_unmap_kernel(struct ion_heap *heap,
439                                     struct ion_buffer *buffer)
441         /* todo: Need to see how to implement this api. Seems like it is
442          * mandatory to implement in new ION
443          */
444         return;
447 static struct ion_heap_ops omap_tiler_ops = {
448         .allocate = omap_tiler_heap_allocate,
449         .free = omap_tiler_heap_free,
450         .phys = omap_tiler_phys,
451         .map_user = omap_tiler_heap_map_user,
452         .map_dma = omap_tiler_heap_map_dma,
453         .unmap_dma = omap_tiler_heap_unmap_dma,
454         .map_kernel = ion_tiler_heap_map_kernel,
455         .unmap_kernel = ion_tiler_heap_unmap_kernel,
456 };
458 struct ion_heap *omap_tiler_heap_create(struct ion_platform_heap *data)
460         struct omap_ion_heap *heap;
462         heap = kzalloc(sizeof(struct omap_ion_heap), GFP_KERNEL);
463         if (!heap)
464                 return ERR_PTR(-ENOMEM);
466         if ((data->id == OMAP_ION_HEAP_TILER) ||
467             (data->id == OMAP_ION_HEAP_NONSECURE_TILER)) {
468                 heap->pool = gen_pool_create(12, -1);
469                 if (!heap->pool) {
470                         kfree(heap);
471                         return ERR_PTR(-ENOMEM);
472                 }
473                 heap->base = data->base;
474                 gen_pool_add(heap->pool, heap->base, data->size, -1);
475         }
476         heap->heap.ops = &omap_tiler_ops;
477         heap->heap.type = OMAP_ION_HEAP_TYPE_TILER;
478         heap->heap.name = data->name;
479         heap->heap.id = data->id;
480         return &heap->heap;
483 void omap_tiler_heap_destroy(struct ion_heap *heap)
485         struct omap_ion_heap *omap_ion_heap = (struct omap_ion_heap *)heap;
486         if (omap_ion_heap->pool)
487                 gen_pool_destroy(omap_ion_heap->pool);
488         kfree(heap);