1 /*
2 * TI ADC MFD driver
3 *
4 * Copyright (C) 2012 Texas Instruments Incorporated - http://www.ti.com/
5 *
6 * This program is free software; you can redistribute it and/or
7 * modify it under the terms of the GNU General Public License as
8 * published by the Free Software Foundation version 2.
9 *
10 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
11 * kind, whether express or implied; without even the implied warranty
12 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
13 * GNU General Public License for more details.
14 */
16 #include <linux/init.h>
17 #include <linux/kernel.h>
18 #include <linux/err.h>
19 #include <linux/module.h>
20 #include <linux/slab.h>
21 #include <linux/interrupt.h>
22 #include <linux/platform_device.h>
23 #include <linux/io.h>
24 #include <linux/iio/iio.h>
26 #include <linux/mfd/ti_am335x_tscadc.h>
27 #include <linux/platform_data/ti_am335x_adc.h>
29 struct tiadc_device {
30 struct ti_tscadc_dev *mfd_tscadc;
31 int channels;
32 };
34 static unsigned int tiadc_readl(struct tiadc_device *adc, unsigned int reg)
35 {
36 return readl(adc->mfd_tscadc->tscadc_base + reg);
37 }
39 static void tiadc_writel(struct tiadc_device *adc, unsigned int reg,
40 unsigned int val)
41 {
42 writel(val, adc->mfd_tscadc->tscadc_base + reg);
43 }
45 static void tiadc_step_config(struct tiadc_device *adc_dev)
46 {
47 unsigned int stepconfig;
48 int i, channels = 0, steps;
50 /*
51 * There are 16 configurable steps and 8 analog input
52 * lines available which are shared between Touchscreen and ADC.
53 *
54 * Steps backwards i.e. from 16 towards 0 are used by ADC
55 * depending on number of input lines needed.
56 * Channel would represent which analog input
57 * needs to be given to ADC to digitalize data.
58 */
60 steps = TOTAL_STEPS - adc_dev->channels;
61 channels = TOTAL_CHANNELS - adc_dev->channels;
63 stepconfig = STEPCONFIG_AVG_16 | STEPCONFIG_FIFO1;
65 for (i = (steps + 1); i <= TOTAL_STEPS; i++) {
66 tiadc_writel(adc_dev, REG_STEPCONFIG(i),
67 stepconfig | STEPCONFIG_INP(channels));
68 tiadc_writel(adc_dev, REG_STEPDELAY(i),
69 STEPCONFIG_OPENDLY);
70 channels++;
71 }
72 tiadc_writel(adc_dev, REG_SE, STPENB_STEPENB);
73 }
75 static int tiadc_channel_init(struct iio_dev *indio_dev, int channels)
76 {
77 struct iio_chan_spec *chan_array;
78 int i;
80 indio_dev->num_channels = channels;
81 chan_array = kcalloc(indio_dev->num_channels,
82 sizeof(struct iio_chan_spec), GFP_KERNEL);
84 if (chan_array == NULL)
85 return -ENOMEM;
87 for (i = 0; i < (indio_dev->num_channels); i++) {
88 struct iio_chan_spec *chan = chan_array + i;
89 chan->type = IIO_VOLTAGE;
90 chan->indexed = 1;
91 chan->channel = i;
92 chan->info_mask = IIO_CHAN_INFO_RAW_SEPARATE_BIT;
93 }
95 indio_dev->channels = chan_array;
97 return indio_dev->num_channels;
98 }
100 static void tiadc_channels_remove(struct iio_dev *indio_dev)
101 {
102 kfree(indio_dev->channels);
103 }
105 static int tiadc_read_raw(struct iio_dev *indio_dev,
106 struct iio_chan_spec const *chan,
107 int *val, int *val2, long mask)
108 {
109 struct tiadc_device *adc_dev = iio_priv(indio_dev);
110 int i;
111 unsigned int fifo1count, readx1;
113 /*
114 * When the sub-system is first enabled,
115 * the sequencer will always start with the
116 * lowest step (1) and continue until step (16).
117 * For ex: If we have enabled 4 ADC channels and
118 * currently use only 1 out of them, the
119 * sequencer still configures all the 4 steps,
120 * leading to 3 unwanted data.
121 * Hence we need to flush out this data.
122 */
124 fifo1count = tiadc_readl(adc_dev, REG_FIFO1CNT);
125 for (i = 0; i < fifo1count; i++) {
126 readx1 = tiadc_readl(adc_dev, REG_FIFO1);
127 if (i == chan->channel)
128 *val = readx1 & 0xfff;
129 }
130 tiadc_writel(adc_dev, REG_SE, STPENB_STEPENB);
132 return IIO_VAL_INT;
133 }
135 static const struct iio_info tiadc_info = {
136 .read_raw = &tiadc_read_raw,
137 };
139 static int tiadc_probe(struct platform_device *pdev)
140 {
141 struct iio_dev *indio_dev;
142 struct tiadc_device *adc_dev;
143 struct ti_tscadc_dev *tscadc_dev = pdev->dev.platform_data;
144 struct mfd_tscadc_board *pdata;
145 int err;
147 pdata = tscadc_dev->dev->platform_data;
148 if (!pdata || !pdata->adc_init) {
149 dev_err(&pdev->dev, "Could not find platform data\n");
150 return -EINVAL;
151 }
153 indio_dev = iio_device_alloc(sizeof(struct tiadc_device));
154 if (indio_dev == NULL) {
155 dev_err(&pdev->dev, "failed to allocate iio device\n");
156 err = -ENOMEM;
157 goto err_ret;
158 }
159 adc_dev = iio_priv(indio_dev);
161 adc_dev->mfd_tscadc = tscadc_dev;
162 adc_dev->channels = pdata->adc_init->adc_channels;
164 indio_dev->dev.parent = &pdev->dev;
165 indio_dev->name = dev_name(&pdev->dev);
166 indio_dev->modes = INDIO_DIRECT_MODE;
167 indio_dev->info = &tiadc_info;
169 tiadc_step_config(adc_dev);
171 err = tiadc_channel_init(indio_dev, adc_dev->channels);
172 if (err < 0)
173 goto err_free_device;
175 err = iio_device_register(indio_dev);
176 if (err)
177 goto err_free_channels;
179 platform_set_drvdata(pdev, indio_dev);
181 return 0;
183 err_free_channels:
184 tiadc_channels_remove(indio_dev);
185 err_free_device:
186 iio_device_free(indio_dev);
187 err_ret:
188 return err;
189 }
191 static int tiadc_remove(struct platform_device *pdev)
192 {
193 struct iio_dev *indio_dev = platform_get_drvdata(pdev);
195 iio_device_unregister(indio_dev);
196 tiadc_channels_remove(indio_dev);
198 iio_device_free(indio_dev);
200 return 0;
201 }
203 #ifdef CONFIG_PM
204 static int tiadc_suspend(struct device *dev)
205 {
206 struct iio_dev *indio_dev = dev_get_drvdata(dev);
207 struct tiadc_device *adc_dev = iio_priv(indio_dev);
208 struct ti_tscadc_dev *tscadc_dev = dev->platform_data;
209 unsigned int idle;
211 if (!device_may_wakeup(tscadc_dev->dev)) {
212 idle = tiadc_readl(adc_dev, REG_CTRL);
213 idle &= ~(CNTRLREG_TSCSSENB);
214 tiadc_writel(adc_dev, REG_CTRL, (idle |
215 CNTRLREG_POWERDOWN));
216 }
218 return 0;
219 }
221 static int tiadc_resume(struct device *dev)
222 {
223 struct iio_dev *indio_dev = dev_get_drvdata(dev);
224 struct tiadc_device *adc_dev = iio_priv(indio_dev);
225 unsigned int restore;
227 /* Make sure ADC is powered up */
228 restore = tiadc_readl(adc_dev, REG_CTRL);
229 restore &= ~(CNTRLREG_POWERDOWN);
230 tiadc_writel(adc_dev, REG_CTRL, restore);
232 tiadc_step_config(adc_dev);
234 return 0;
235 }
237 static const struct dev_pm_ops tiadc_pm_ops = {
238 .suspend = tiadc_suspend,
239 .resume = tiadc_resume,
240 };
241 #define TIADC_PM_OPS (&tiadc_pm_ops)
242 #else
243 #define TIADC_PM_OPS NULL
244 #endif
246 static struct platform_driver tiadc_driver = {
247 .driver = {
248 .name = "tiadc",
249 .owner = THIS_MODULE,
250 .pm = TIADC_PM_OPS,
251 },
252 .probe = tiadc_probe,
253 .remove = tiadc_remove,
254 };
256 module_platform_driver(tiadc_driver);
258 MODULE_DESCRIPTION("TI ADC controller driver");
259 MODULE_AUTHOR("Rachna Patil <rachna@ti.com>");
260 MODULE_LICENSE("GPL");