1 /*
2 * Driver for TCA8418 I2C keyboard
3 *
4 * Copyright (C) 2011 Fuel7, Inc. All rights reserved.
5 *
6 * Author: Kyle Manna <kyle.manna@fuel7.com>
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public
10 * License v2 as published by the Free Software Foundation.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
15 * General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public
18 * License along with this program; if not, write to the
19 * Free Software Foundation, Inc., 59 Temple Place - Suite 330,
20 * Boston, MA 021110-1307, USA.
21 *
22 * If you can't comply with GPLv2, alternative licensing terms may be
23 * arranged. Please contact Fuel7, Inc. (http://fuel7.com/) for proprietary
24 * alternative licensing inquiries.
25 */
27 #include <linux/types.h>
28 #include <linux/module.h>
29 #include <linux/init.h>
30 #include <linux/delay.h>
31 #include <linux/slab.h>
32 #include <linux/interrupt.h>
33 #include <linux/workqueue.h>
34 #include <linux/gpio.h>
35 #include <linux/i2c.h>
36 #include <linux/input.h>
37 #include <linux/input/tca8418_keypad.h>
38 #include <linux/of.h>
40 /* TCA8418 hardware limits */
41 #define TCA8418_MAX_ROWS 8
42 #define TCA8418_MAX_COLS 10
44 /* TCA8418 register offsets */
45 #define REG_CFG 0x01
46 #define REG_INT_STAT 0x02
47 #define REG_KEY_LCK_EC 0x03
48 #define REG_KEY_EVENT_A 0x04
49 #define REG_KEY_EVENT_B 0x05
50 #define REG_KEY_EVENT_C 0x06
51 #define REG_KEY_EVENT_D 0x07
52 #define REG_KEY_EVENT_E 0x08
53 #define REG_KEY_EVENT_F 0x09
54 #define REG_KEY_EVENT_G 0x0A
55 #define REG_KEY_EVENT_H 0x0B
56 #define REG_KEY_EVENT_I 0x0C
57 #define REG_KEY_EVENT_J 0x0D
58 #define REG_KP_LCK_TIMER 0x0E
59 #define REG_UNLOCK1 0x0F
60 #define REG_UNLOCK2 0x10
61 #define REG_GPIO_INT_STAT1 0x11
62 #define REG_GPIO_INT_STAT2 0x12
63 #define REG_GPIO_INT_STAT3 0x13
64 #define REG_GPIO_DAT_STAT1 0x14
65 #define REG_GPIO_DAT_STAT2 0x15
66 #define REG_GPIO_DAT_STAT3 0x16
67 #define REG_GPIO_DAT_OUT1 0x17
68 #define REG_GPIO_DAT_OUT2 0x18
69 #define REG_GPIO_DAT_OUT3 0x19
70 #define REG_GPIO_INT_EN1 0x1A
71 #define REG_GPIO_INT_EN2 0x1B
72 #define REG_GPIO_INT_EN3 0x1C
73 #define REG_KP_GPIO1 0x1D
74 #define REG_KP_GPIO2 0x1E
75 #define REG_KP_GPIO3 0x1F
76 #define REG_GPI_EM1 0x20
77 #define REG_GPI_EM2 0x21
78 #define REG_GPI_EM3 0x22
79 #define REG_GPIO_DIR1 0x23
80 #define REG_GPIO_DIR2 0x24
81 #define REG_GPIO_DIR3 0x25
82 #define REG_GPIO_INT_LVL1 0x26
83 #define REG_GPIO_INT_LVL2 0x27
84 #define REG_GPIO_INT_LVL3 0x28
85 #define REG_DEBOUNCE_DIS1 0x29
86 #define REG_DEBOUNCE_DIS2 0x2A
87 #define REG_DEBOUNCE_DIS3 0x2B
88 #define REG_GPIO_PULL1 0x2C
89 #define REG_GPIO_PULL2 0x2D
90 #define REG_GPIO_PULL3 0x2E
92 /* TCA8418 bit definitions */
93 #define CFG_AI BIT(7)
94 #define CFG_GPI_E_CFG BIT(6)
95 #define CFG_OVR_FLOW_M BIT(5)
96 #define CFG_INT_CFG BIT(4)
97 #define CFG_OVR_FLOW_IEN BIT(3)
98 #define CFG_K_LCK_IEN BIT(2)
99 #define CFG_GPI_IEN BIT(1)
100 #define CFG_KE_IEN BIT(0)
102 #define INT_STAT_CAD_INT BIT(4)
103 #define INT_STAT_OVR_FLOW_INT BIT(3)
104 #define INT_STAT_K_LCK_INT BIT(2)
105 #define INT_STAT_GPI_INT BIT(1)
106 #define INT_STAT_K_INT BIT(0)
108 /* TCA8418 register masks */
109 #define KEY_LCK_EC_KEC 0x7
110 #define KEY_EVENT_CODE 0x7f
111 #define KEY_EVENT_VALUE 0x80
113 struct tca8418_keypad {
114 struct i2c_client *client;
115 struct input_dev *input;
117 unsigned int row_shift;
118 };
120 /*
121 * Write a byte to the TCA8418
122 */
123 static int tca8418_write_byte(struct tca8418_keypad *keypad_data,
124 int reg, u8 val)
125 {
126 int error;
128 error = i2c_smbus_write_byte_data(keypad_data->client, reg, val);
129 if (error < 0) {
130 dev_err(&keypad_data->client->dev,
131 "%s failed, reg: %d, val: %d, error: %d\n",
132 __func__, reg, val, error);
133 return error;
134 }
136 return 0;
137 }
139 /*
140 * Read a byte from the TCA8418
141 */
142 static int tca8418_read_byte(struct tca8418_keypad *keypad_data,
143 int reg, u8 *val)
144 {
145 int error;
147 error = i2c_smbus_read_byte_data(keypad_data->client, reg);
148 if (error < 0) {
149 dev_err(&keypad_data->client->dev,
150 "%s failed, reg: %d, error: %d\n",
151 __func__, reg, error);
152 return error;
153 }
155 *val = (u8)error;
157 return 0;
158 }
160 static void tca8418_read_keypad(struct tca8418_keypad *keypad_data)
161 {
162 struct input_dev *input = keypad_data->input;
163 unsigned short *keymap = input->keycode;
164 int error, col, row;
165 u8 reg, state, code;
167 /* Initial read of the key event FIFO */
168 error = tca8418_read_byte(keypad_data, REG_KEY_EVENT_A, ®);
170 /* Assume that key code 0 signifies empty FIFO */
171 while (error >= 0 && reg > 0) {
172 state = reg & KEY_EVENT_VALUE;
173 code = reg & KEY_EVENT_CODE;
175 row = code / TCA8418_MAX_COLS;
176 col = code % TCA8418_MAX_COLS;
178 row = (col) ? row : row - 1;
179 col = (col) ? col - 1 : TCA8418_MAX_COLS - 1;
181 code = MATRIX_SCAN_CODE(row, col, keypad_data->row_shift);
182 input_event(input, EV_MSC, MSC_SCAN, code);
183 input_report_key(input, keymap[code], state);
185 /* Read for next loop */
186 error = tca8418_read_byte(keypad_data, REG_KEY_EVENT_A, ®);
187 }
189 if (error < 0)
190 dev_err(&keypad_data->client->dev,
191 "unable to read REG_KEY_EVENT_A\n");
193 input_sync(input);
194 }
196 /*
197 * Threaded IRQ handler and this can (and will) sleep.
198 */
199 static irqreturn_t tca8418_irq_handler(int irq, void *dev_id)
200 {
201 struct tca8418_keypad *keypad_data = dev_id;
202 u8 reg;
203 int error;
205 error = tca8418_read_byte(keypad_data, REG_INT_STAT, ®);
206 if (error) {
207 dev_err(&keypad_data->client->dev,
208 "unable to read REG_INT_STAT\n");
209 return IRQ_NONE;
210 }
212 if (!reg)
213 return IRQ_NONE;
215 if (reg & INT_STAT_OVR_FLOW_INT)
216 dev_warn(&keypad_data->client->dev, "overflow occurred\n");
218 if (reg & INT_STAT_K_INT)
219 tca8418_read_keypad(keypad_data);
221 /* Clear all interrupts, even IRQs we didn't check (GPI, CAD, LCK) */
222 reg = 0xff;
223 error = tca8418_write_byte(keypad_data, REG_INT_STAT, reg);
224 if (error)
225 dev_err(&keypad_data->client->dev,
226 "unable to clear REG_INT_STAT\n");
228 return IRQ_HANDLED;
229 }
231 /*
232 * Configure the TCA8418 for keypad operation
233 */
234 static int tca8418_configure(struct tca8418_keypad *keypad_data,
235 u32 rows, u32 cols)
236 {
237 int reg, error;
239 /* Write config register, if this fails assume device not present */
240 error = tca8418_write_byte(keypad_data, REG_CFG,
241 CFG_INT_CFG | CFG_OVR_FLOW_IEN | CFG_KE_IEN);
242 if (error < 0)
243 return -ENODEV;
246 /* Assemble a mask for row and column registers */
247 reg = ~(~0 << rows);
248 reg += (~(~0 << cols)) << 8;
250 /* Set registers to keypad mode */
251 error |= tca8418_write_byte(keypad_data, REG_KP_GPIO1, reg);
252 error |= tca8418_write_byte(keypad_data, REG_KP_GPIO2, reg >> 8);
253 error |= tca8418_write_byte(keypad_data, REG_KP_GPIO3, reg >> 16);
255 /* Enable column debouncing */
256 error |= tca8418_write_byte(keypad_data, REG_DEBOUNCE_DIS1, reg);
257 error |= tca8418_write_byte(keypad_data, REG_DEBOUNCE_DIS2, reg >> 8);
258 error |= tca8418_write_byte(keypad_data, REG_DEBOUNCE_DIS3, reg >> 16);
260 return error;
261 }
263 static int tca8418_keypad_probe(struct i2c_client *client,
264 const struct i2c_device_id *id)
265 {
266 struct device *dev = &client->dev;
267 const struct tca8418_keypad_platform_data *pdata =
268 dev_get_platdata(dev);
269 struct tca8418_keypad *keypad_data;
270 struct input_dev *input;
271 const struct matrix_keymap_data *keymap_data = NULL;
272 u32 rows = 0, cols = 0;
273 bool rep = false;
274 bool irq_is_gpio = false;
275 int irq;
276 int error, row_shift, max_keys;
278 /* Copy the platform data */
279 if (pdata) {
280 if (!pdata->keymap_data) {
281 dev_err(dev, "no keymap data defined\n");
282 return -EINVAL;
283 }
284 keymap_data = pdata->keymap_data;
285 rows = pdata->rows;
286 cols = pdata->cols;
287 rep = pdata->rep;
288 irq_is_gpio = pdata->irq_is_gpio;
289 } else {
290 struct device_node *np = dev->of_node;
291 of_property_read_u32(np, "keypad,num-rows", &rows);
292 of_property_read_u32(np, "keypad,num-columns", &cols);
293 rep = of_property_read_bool(np, "keypad,autorepeat");
294 }
296 if (!rows || rows > TCA8418_MAX_ROWS) {
297 dev_err(dev, "invalid rows\n");
298 return -EINVAL;
299 }
301 if (!cols || cols > TCA8418_MAX_COLS) {
302 dev_err(dev, "invalid columns\n");
303 return -EINVAL;
304 }
306 /* Check i2c driver capabilities */
307 if (!i2c_check_functionality(client->adapter, I2C_FUNC_SMBUS_BYTE)) {
308 dev_err(dev, "%s adapter not supported\n",
309 dev_driver_string(&client->adapter->dev));
310 return -ENODEV;
311 }
313 row_shift = get_count_order(cols);
314 max_keys = rows << row_shift;
316 /* Allocate memory for keypad_data and input device */
317 keypad_data = devm_kzalloc(dev, sizeof(*keypad_data), GFP_KERNEL);
318 if (!keypad_data)
319 return -ENOMEM;
321 keypad_data->client = client;
322 keypad_data->row_shift = row_shift;
324 /* Initialize the chip or fail if chip isn't present */
325 error = tca8418_configure(keypad_data, rows, cols);
326 if (error < 0)
327 return error;
329 /* Configure input device */
330 input = devm_input_allocate_device(dev);
331 if (!input)
332 return -ENOMEM;
334 keypad_data->input = input;
336 input->name = client->name;
337 input->id.bustype = BUS_I2C;
338 input->id.vendor = 0x0001;
339 input->id.product = 0x001;
340 input->id.version = 0x0001;
342 error = matrix_keypad_build_keymap(keymap_data, NULL, rows, cols,
343 NULL, input);
344 if (error) {
345 dev_err(dev, "Failed to build keymap\n");
346 return error;
347 }
349 if (rep)
350 __set_bit(EV_REP, input->evbit);
351 input_set_capability(input, EV_MSC, MSC_SCAN);
353 input_set_drvdata(input, keypad_data);
355 irq = client->irq;
356 if (irq_is_gpio)
357 irq = gpio_to_irq(irq);
359 error = devm_request_threaded_irq(dev, irq, NULL, tca8418_irq_handler,
360 IRQF_TRIGGER_FALLING |
361 IRQF_SHARED |
362 IRQF_ONESHOT,
363 client->name, keypad_data);
364 if (error) {
365 dev_err(dev, "Unable to claim irq %d; error %d\n",
366 client->irq, error);
367 return error;
368 }
370 error = input_register_device(input);
371 if (error) {
372 dev_err(dev, "Unable to register input device, error: %d\n",
373 error);
374 return error;
375 }
377 return 0;
378 }
380 static const struct i2c_device_id tca8418_id[] = {
381 { TCA8418_NAME, 8418, },
382 { }
383 };
384 MODULE_DEVICE_TABLE(i2c, tca8418_id);
386 #ifdef CONFIG_OF
387 static const struct of_device_id tca8418_dt_ids[] = {
388 { .compatible = "ti,tca8418", },
389 { }
390 };
391 MODULE_DEVICE_TABLE(of, tca8418_dt_ids);
392 #endif
394 static struct i2c_driver tca8418_keypad_driver = {
395 .driver = {
396 .name = TCA8418_NAME,
397 .owner = THIS_MODULE,
398 .of_match_table = of_match_ptr(tca8418_dt_ids),
399 },
400 .probe = tca8418_keypad_probe,
401 .id_table = tca8418_id,
402 };
404 static int __init tca8418_keypad_init(void)
405 {
406 return i2c_add_driver(&tca8418_keypad_driver);
407 }
408 subsys_initcall(tca8418_keypad_init);
410 static void __exit tca8418_keypad_exit(void)
411 {
412 i2c_del_driver(&tca8418_keypad_driver);
413 }
414 module_exit(tca8418_keypad_exit);
416 MODULE_AUTHOR("Kyle Manna <kyle.manna@fuel7.com>");
417 MODULE_DESCRIPTION("Keypad driver for TCA8418");
418 MODULE_LICENSE("GPL");