]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/media/platform/coda.c
Merge branch 'drm-nouveau-fixes-3.8' of git://anongit.freedesktop.org/git/nouveau...
[android-sdk/kernel-video.git] / drivers / media / platform / coda.c
1 /*
2  * Coda multi-standard codec IP
3  *
4  * Copyright (C) 2012 Vista Silicon S.L.
5  *    Javier Martin, <javier.martin@vista-silicon.com>
6  *    Xavier Duret
7  *
8  * This program is free software; you can redistribute it and/or modify
9  * it under the terms of the GNU General Public License as published by
10  * the Free Software Foundation; either version 2 of the License, or
11  * (at your option) any later version.
12  */
14 #include <linux/clk.h>
15 #include <linux/delay.h>
16 #include <linux/firmware.h>
17 #include <linux/interrupt.h>
18 #include <linux/io.h>
19 #include <linux/irq.h>
20 #include <linux/module.h>
21 #include <linux/of_device.h>
22 #include <linux/platform_device.h>
23 #include <linux/slab.h>
24 #include <linux/videodev2.h>
25 #include <linux/of.h>
26 #include <linux/platform_data/imx-iram.h>
28 #include <media/v4l2-ctrls.h>
29 #include <media/v4l2-device.h>
30 #include <media/v4l2-ioctl.h>
31 #include <media/v4l2-mem2mem.h>
32 #include <media/videobuf2-core.h>
33 #include <media/videobuf2-dma-contig.h>
35 #include "coda.h"
37 #define CODA_NAME               "coda"
39 #define CODA_MAX_INSTANCES      4
41 #define CODA_FMO_BUF_SIZE       32
42 #define CODADX6_WORK_BUF_SIZE   (288 * 1024 + CODA_FMO_BUF_SIZE * 8 * 1024)
43 #define CODA7_WORK_BUF_SIZE     (512 * 1024 + CODA_FMO_BUF_SIZE * 8 * 1024)
44 #define CODA_PARA_BUF_SIZE      (10 * 1024)
45 #define CODA_ISRAM_SIZE (2048 * 2)
46 #define CODA7_IRAM_SIZE         0x14000 /* 81920 bytes */
48 #define CODA_MAX_FRAMEBUFFERS   2
50 #define MAX_W           720
51 #define MAX_H           576
52 #define CODA_MAX_FRAME_SIZE     0x90000
53 #define FMO_SLICE_SAVE_BUF_SIZE         (32)
54 #define CODA_DEFAULT_GAMMA              4096
56 #define MIN_W 176
57 #define MIN_H 144
58 #define MAX_W 720
59 #define MAX_H 576
61 #define S_ALIGN         1 /* multiple of 2 */
62 #define W_ALIGN         1 /* multiple of 2 */
63 #define H_ALIGN         1 /* multiple of 2 */
65 #define fh_to_ctx(__fh) container_of(__fh, struct coda_ctx, fh)
67 static int coda_debug;
68 module_param(coda_debug, int, 0);
69 MODULE_PARM_DESC(coda_debug, "Debug level (0-1)");
71 enum {
72         V4L2_M2M_SRC = 0,
73         V4L2_M2M_DST = 1,
74 };
76 enum coda_fmt_type {
77         CODA_FMT_ENC,
78         CODA_FMT_RAW,
79 };
81 enum coda_inst_type {
82         CODA_INST_ENCODER,
83         CODA_INST_DECODER,
84 };
86 enum coda_product {
87         CODA_DX6 = 0xf001,
88         CODA_7541 = 0xf012,
89 };
91 struct coda_fmt {
92         char *name;
93         u32 fourcc;
94         enum coda_fmt_type type;
95 };
97 struct coda_devtype {
98         char                    *firmware;
99         enum coda_product       product;
100         struct coda_fmt         *formats;
101         unsigned int            num_formats;
102         size_t                  workbuf_size;
103 };
105 /* Per-queue, driver-specific private data */
106 struct coda_q_data {
107         unsigned int            width;
108         unsigned int            height;
109         unsigned int            sizeimage;
110         struct coda_fmt *fmt;
111 };
113 struct coda_aux_buf {
114         void                    *vaddr;
115         dma_addr_t              paddr;
116         u32                     size;
117 };
119 struct coda_dev {
120         struct v4l2_device      v4l2_dev;
121         struct video_device     vfd;
122         struct platform_device  *plat_dev;
123         const struct coda_devtype *devtype;
125         void __iomem            *regs_base;
126         struct clk              *clk_per;
127         struct clk              *clk_ahb;
129         struct coda_aux_buf     codebuf;
130         struct coda_aux_buf     workbuf;
131         long unsigned int       iram_paddr;
133         spinlock_t              irqlock;
134         struct mutex            dev_mutex;
135         struct v4l2_m2m_dev     *m2m_dev;
136         struct vb2_alloc_ctx    *alloc_ctx;
137         struct list_head        instances;
138         unsigned long           instance_mask;
139         struct delayed_work     timeout;
140         struct completion       done;
141 };
143 struct coda_params {
144         u8                      rot_mode;
145         u8                      h264_intra_qp;
146         u8                      h264_inter_qp;
147         u8                      mpeg4_intra_qp;
148         u8                      mpeg4_inter_qp;
149         u8                      gop_size;
150         int                     codec_mode;
151         enum v4l2_mpeg_video_multi_slice_mode slice_mode;
152         u32                     framerate;
153         u16                     bitrate;
154         u32                     slice_max_bits;
155         u32                     slice_max_mb;
156 };
158 struct coda_ctx {
159         struct coda_dev                 *dev;
160         struct list_head                list;
161         int                             aborting;
162         int                             rawstreamon;
163         int                             compstreamon;
164         u32                             isequence;
165         struct coda_q_data              q_data[2];
166         enum coda_inst_type             inst_type;
167         enum v4l2_colorspace            colorspace;
168         struct coda_params              params;
169         struct v4l2_m2m_ctx             *m2m_ctx;
170         struct v4l2_ctrl_handler        ctrls;
171         struct v4l2_fh                  fh;
172         int                             gopcounter;
173         char                            vpu_header[3][64];
174         int                             vpu_header_size[3];
175         struct coda_aux_buf             parabuf;
176         struct coda_aux_buf             internal_frames[CODA_MAX_FRAMEBUFFERS];
177         int                             num_internal_frames;
178         int                             idx;
179 };
181 static inline void coda_write(struct coda_dev *dev, u32 data, u32 reg)
183         v4l2_dbg(1, coda_debug, &dev->v4l2_dev,
184                  "%s: data=0x%x, reg=0x%x\n", __func__, data, reg);
185         writel(data, dev->regs_base + reg);
188 static inline unsigned int coda_read(struct coda_dev *dev, u32 reg)
190         u32 data;
191         data = readl(dev->regs_base + reg);
192         v4l2_dbg(1, coda_debug, &dev->v4l2_dev,
193                  "%s: data=0x%x, reg=0x%x\n", __func__, data, reg);
194         return data;
197 static inline unsigned long coda_isbusy(struct coda_dev *dev)
199         return coda_read(dev, CODA_REG_BIT_BUSY);
202 static inline int coda_is_initialized(struct coda_dev *dev)
204         return (coda_read(dev, CODA_REG_BIT_CUR_PC) != 0);
207 static int coda_wait_timeout(struct coda_dev *dev)
209         unsigned long timeout = jiffies + msecs_to_jiffies(1000);
211         while (coda_isbusy(dev)) {
212                 if (time_after(jiffies, timeout))
213                         return -ETIMEDOUT;
214         }
215         return 0;
218 static void coda_command_async(struct coda_ctx *ctx, int cmd)
220         struct coda_dev *dev = ctx->dev;
221         coda_write(dev, CODA_REG_BIT_BUSY_FLAG, CODA_REG_BIT_BUSY);
223         coda_write(dev, ctx->idx, CODA_REG_BIT_RUN_INDEX);
224         coda_write(dev, ctx->params.codec_mode, CODA_REG_BIT_RUN_COD_STD);
225         coda_write(dev, cmd, CODA_REG_BIT_RUN_COMMAND);
228 static int coda_command_sync(struct coda_ctx *ctx, int cmd)
230         struct coda_dev *dev = ctx->dev;
232         coda_command_async(ctx, cmd);
233         return coda_wait_timeout(dev);
236 static struct coda_q_data *get_q_data(struct coda_ctx *ctx,
237                                          enum v4l2_buf_type type)
239         switch (type) {
240         case V4L2_BUF_TYPE_VIDEO_OUTPUT:
241                 return &(ctx->q_data[V4L2_M2M_SRC]);
242         case V4L2_BUF_TYPE_VIDEO_CAPTURE:
243                 return &(ctx->q_data[V4L2_M2M_DST]);
244         default:
245                 BUG();
246         }
247         return NULL;
250 /*
251  * Add one array of supported formats for each version of Coda:
252  *  i.MX27 -> codadx6
253  *  i.MX51 -> coda7
254  *  i.MX6  -> coda960
255  */
256 static struct coda_fmt codadx6_formats[] = {
257         {
258                 .name = "YUV 4:2:0 Planar",
259                 .fourcc = V4L2_PIX_FMT_YUV420,
260                 .type = CODA_FMT_RAW,
261         },
262         {
263                 .name = "H264 Encoded Stream",
264                 .fourcc = V4L2_PIX_FMT_H264,
265                 .type = CODA_FMT_ENC,
266         },
267         {
268                 .name = "MPEG4 Encoded Stream",
269                 .fourcc = V4L2_PIX_FMT_MPEG4,
270                 .type = CODA_FMT_ENC,
271         },
272 };
274 static struct coda_fmt coda7_formats[] = {
275         {
276                 .name = "YUV 4:2:0 Planar",
277                 .fourcc = V4L2_PIX_FMT_YUV420,
278                 .type = CODA_FMT_RAW,
279         },
280         {
281                 .name = "H264 Encoded Stream",
282                 .fourcc = V4L2_PIX_FMT_H264,
283                 .type = CODA_FMT_ENC,
284         },
285         {
286                 .name = "MPEG4 Encoded Stream",
287                 .fourcc = V4L2_PIX_FMT_MPEG4,
288                 .type = CODA_FMT_ENC,
289         },
290 };
292 static struct coda_fmt *find_format(struct coda_dev *dev, struct v4l2_format *f)
294         struct coda_fmt *formats = dev->devtype->formats;
295         int num_formats = dev->devtype->num_formats;
296         unsigned int k;
298         for (k = 0; k < num_formats; k++) {
299                 if (formats[k].fourcc == f->fmt.pix.pixelformat)
300                         break;
301         }
303         if (k == num_formats)
304                 return NULL;
306         return &formats[k];
309 /*
310  * V4L2 ioctl() operations.
311  */
312 static int vidioc_querycap(struct file *file, void *priv,
313                            struct v4l2_capability *cap)
315         strlcpy(cap->driver, CODA_NAME, sizeof(cap->driver));
316         strlcpy(cap->card, CODA_NAME, sizeof(cap->card));
317         strlcpy(cap->bus_info, CODA_NAME, sizeof(cap->bus_info));
318         /*
319          * This is only a mem-to-mem video device. The capture and output
320          * device capability flags are left only for backward compatibility
321          * and are scheduled for removal.
322          */
323         cap->device_caps = V4L2_CAP_VIDEO_CAPTURE | V4L2_CAP_VIDEO_OUTPUT |
324                            V4L2_CAP_VIDEO_M2M | V4L2_CAP_STREAMING;
325         cap->capabilities = cap->device_caps | V4L2_CAP_DEVICE_CAPS;
327         return 0;
330 static int enum_fmt(void *priv, struct v4l2_fmtdesc *f,
331                         enum coda_fmt_type type)
333         struct coda_ctx *ctx = fh_to_ctx(priv);
334         struct coda_dev *dev = ctx->dev;
335         struct coda_fmt *formats = dev->devtype->formats;
336         struct coda_fmt *fmt;
337         int num_formats = dev->devtype->num_formats;
338         int i, num = 0;
340         for (i = 0; i < num_formats; i++) {
341                 if (formats[i].type == type) {
342                         if (num == f->index)
343                                 break;
344                         ++num;
345                 }
346         }
348         if (i < num_formats) {
349                 fmt = &formats[i];
350                 strlcpy(f->description, fmt->name, sizeof(f->description));
351                 f->pixelformat = fmt->fourcc;
352                 return 0;
353         }
355         /* Format not found */
356         return -EINVAL;
359 static int vidioc_enum_fmt_vid_cap(struct file *file, void *priv,
360                                    struct v4l2_fmtdesc *f)
362         return enum_fmt(priv, f, CODA_FMT_ENC);
365 static int vidioc_enum_fmt_vid_out(struct file *file, void *priv,
366                                    struct v4l2_fmtdesc *f)
368         return enum_fmt(priv, f, CODA_FMT_RAW);
371 static int vidioc_g_fmt(struct file *file, void *priv, struct v4l2_format *f)
373         struct vb2_queue *vq;
374         struct coda_q_data *q_data;
375         struct coda_ctx *ctx = fh_to_ctx(priv);
377         vq = v4l2_m2m_get_vq(ctx->m2m_ctx, f->type);
378         if (!vq)
379                 return -EINVAL;
381         q_data = get_q_data(ctx, f->type);
383         f->fmt.pix.field        = V4L2_FIELD_NONE;
384         f->fmt.pix.pixelformat  = q_data->fmt->fourcc;
385         f->fmt.pix.width        = q_data->width;
386         f->fmt.pix.height       = q_data->height;
387         if (f->fmt.pix.pixelformat == V4L2_PIX_FMT_YUV420)
388                 f->fmt.pix.bytesperline = round_up(f->fmt.pix.width, 2);
389         else /* encoded formats h.264/mpeg4 */
390                 f->fmt.pix.bytesperline = 0;
392         f->fmt.pix.sizeimage    = q_data->sizeimage;
393         f->fmt.pix.colorspace   = ctx->colorspace;
395         return 0;
398 static int vidioc_try_fmt(struct coda_dev *dev, struct v4l2_format *f)
400         enum v4l2_field field;
402         field = f->fmt.pix.field;
403         if (field == V4L2_FIELD_ANY)
404                 field = V4L2_FIELD_NONE;
405         else if (V4L2_FIELD_NONE != field)
406                 return -EINVAL;
408         /* V4L2 specification suggests the driver corrects the format struct
409          * if any of the dimensions is unsupported */
410         f->fmt.pix.field = field;
412         if (f->fmt.pix.pixelformat == V4L2_PIX_FMT_YUV420) {
413                 v4l_bound_align_image(&f->fmt.pix.width, MIN_W, MAX_W,
414                                       W_ALIGN, &f->fmt.pix.height,
415                                       MIN_H, MAX_H, H_ALIGN, S_ALIGN);
416                 f->fmt.pix.bytesperline = round_up(f->fmt.pix.width, 2);
417                 f->fmt.pix.sizeimage = f->fmt.pix.width *
418                                         f->fmt.pix.height * 3 / 2;
419         } else { /*encoded formats h.264/mpeg4 */
420                 f->fmt.pix.bytesperline = 0;
421                 f->fmt.pix.sizeimage = CODA_MAX_FRAME_SIZE;
422         }
424         return 0;
427 static int vidioc_try_fmt_vid_cap(struct file *file, void *priv,
428                                   struct v4l2_format *f)
430         int ret;
431         struct coda_fmt *fmt;
432         struct coda_ctx *ctx = fh_to_ctx(priv);
434         fmt = find_format(ctx->dev, f);
435         /*
436          * Since decoding support is not implemented yet do not allow
437          * CODA_FMT_RAW formats in the capture interface.
438          */
439         if (!fmt || !(fmt->type == CODA_FMT_ENC))
440                 f->fmt.pix.pixelformat = V4L2_PIX_FMT_H264;
442         f->fmt.pix.colorspace = ctx->colorspace;
444         ret = vidioc_try_fmt(ctx->dev, f);
445         if (ret < 0)
446                 return ret;
448         return 0;
451 static int vidioc_try_fmt_vid_out(struct file *file, void *priv,
452                                   struct v4l2_format *f)
454         struct coda_ctx *ctx = fh_to_ctx(priv);
455         struct coda_fmt *fmt;
456         int ret;
458         fmt = find_format(ctx->dev, f);
459         /*
460          * Since decoding support is not implemented yet do not allow
461          * CODA_FMT formats in the capture interface.
462          */
463         if (!fmt || !(fmt->type == CODA_FMT_RAW))
464                 f->fmt.pix.pixelformat = V4L2_PIX_FMT_YUV420;
466         if (!f->fmt.pix.colorspace)
467                 f->fmt.pix.colorspace = V4L2_COLORSPACE_REC709;
469         ret = vidioc_try_fmt(ctx->dev, f);
470         if (ret < 0)
471                 return ret;
473         return 0;
476 static int vidioc_s_fmt(struct coda_ctx *ctx, struct v4l2_format *f)
478         struct coda_q_data *q_data;
479         struct vb2_queue *vq;
480         int ret;
482         vq = v4l2_m2m_get_vq(ctx->m2m_ctx, f->type);
483         if (!vq)
484                 return -EINVAL;
486         q_data = get_q_data(ctx, f->type);
487         if (!q_data)
488                 return -EINVAL;
490         if (vb2_is_busy(vq)) {
491                 v4l2_err(&ctx->dev->v4l2_dev, "%s queue busy\n", __func__);
492                 return -EBUSY;
493         }
495         ret = vidioc_try_fmt(ctx->dev, f);
496         if (ret)
497                 return ret;
499         q_data->fmt = find_format(ctx->dev, f);
500         q_data->width = f->fmt.pix.width;
501         q_data->height = f->fmt.pix.height;
502         q_data->sizeimage = f->fmt.pix.sizeimage;
504         v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
505                 "Setting format for type %d, wxh: %dx%d, fmt: %d\n",
506                 f->type, q_data->width, q_data->height, q_data->fmt->fourcc);
508         return 0;
511 static int vidioc_s_fmt_vid_cap(struct file *file, void *priv,
512                                 struct v4l2_format *f)
514         int ret;
516         ret = vidioc_try_fmt_vid_cap(file, priv, f);
517         if (ret)
518                 return ret;
520         return vidioc_s_fmt(fh_to_ctx(priv), f);
523 static int vidioc_s_fmt_vid_out(struct file *file, void *priv,
524                                 struct v4l2_format *f)
526         struct coda_ctx *ctx = fh_to_ctx(priv);
527         int ret;
529         ret = vidioc_try_fmt_vid_out(file, priv, f);
530         if (ret)
531                 return ret;
533         ret = vidioc_s_fmt(ctx, f);
534         if (ret)
535                 ctx->colorspace = f->fmt.pix.colorspace;
537         return ret;
540 static int vidioc_reqbufs(struct file *file, void *priv,
541                           struct v4l2_requestbuffers *reqbufs)
543         struct coda_ctx *ctx = fh_to_ctx(priv);
545         return v4l2_m2m_reqbufs(file, ctx->m2m_ctx, reqbufs);
548 static int vidioc_querybuf(struct file *file, void *priv,
549                            struct v4l2_buffer *buf)
551         struct coda_ctx *ctx = fh_to_ctx(priv);
553         return v4l2_m2m_querybuf(file, ctx->m2m_ctx, buf);
556 static int vidioc_qbuf(struct file *file, void *priv, struct v4l2_buffer *buf)
558         struct coda_ctx *ctx = fh_to_ctx(priv);
560         return v4l2_m2m_qbuf(file, ctx->m2m_ctx, buf);
563 static int vidioc_dqbuf(struct file *file, void *priv, struct v4l2_buffer *buf)
565         struct coda_ctx *ctx = fh_to_ctx(priv);
567         return v4l2_m2m_dqbuf(file, ctx->m2m_ctx, buf);
570 static int vidioc_streamon(struct file *file, void *priv,
571                            enum v4l2_buf_type type)
573         struct coda_ctx *ctx = fh_to_ctx(priv);
575         return v4l2_m2m_streamon(file, ctx->m2m_ctx, type);
578 static int vidioc_streamoff(struct file *file, void *priv,
579                             enum v4l2_buf_type type)
581         struct coda_ctx *ctx = fh_to_ctx(priv);
583         return v4l2_m2m_streamoff(file, ctx->m2m_ctx, type);
586 static const struct v4l2_ioctl_ops coda_ioctl_ops = {
587         .vidioc_querycap        = vidioc_querycap,
589         .vidioc_enum_fmt_vid_cap = vidioc_enum_fmt_vid_cap,
590         .vidioc_g_fmt_vid_cap   = vidioc_g_fmt,
591         .vidioc_try_fmt_vid_cap = vidioc_try_fmt_vid_cap,
592         .vidioc_s_fmt_vid_cap   = vidioc_s_fmt_vid_cap,
594         .vidioc_enum_fmt_vid_out = vidioc_enum_fmt_vid_out,
595         .vidioc_g_fmt_vid_out   = vidioc_g_fmt,
596         .vidioc_try_fmt_vid_out = vidioc_try_fmt_vid_out,
597         .vidioc_s_fmt_vid_out   = vidioc_s_fmt_vid_out,
599         .vidioc_reqbufs         = vidioc_reqbufs,
600         .vidioc_querybuf        = vidioc_querybuf,
602         .vidioc_qbuf            = vidioc_qbuf,
603         .vidioc_dqbuf           = vidioc_dqbuf,
605         .vidioc_streamon        = vidioc_streamon,
606         .vidioc_streamoff       = vidioc_streamoff,
607 };
609 /*
610  * Mem-to-mem operations.
611  */
612 static void coda_device_run(void *m2m_priv)
614         struct coda_ctx *ctx = m2m_priv;
615         struct coda_q_data *q_data_src, *q_data_dst;
616         struct vb2_buffer *src_buf, *dst_buf;
617         struct coda_dev *dev = ctx->dev;
618         int force_ipicture;
619         int quant_param = 0;
620         u32 picture_y, picture_cb, picture_cr;
621         u32 pic_stream_buffer_addr, pic_stream_buffer_size;
622         u32 dst_fourcc;
624         src_buf = v4l2_m2m_next_src_buf(ctx->m2m_ctx);
625         dst_buf = v4l2_m2m_next_dst_buf(ctx->m2m_ctx);
626         q_data_src = get_q_data(ctx, V4L2_BUF_TYPE_VIDEO_OUTPUT);
627         q_data_dst = get_q_data(ctx, V4L2_BUF_TYPE_VIDEO_CAPTURE);
628         dst_fourcc = q_data_dst->fmt->fourcc;
630         src_buf->v4l2_buf.sequence = ctx->isequence;
631         dst_buf->v4l2_buf.sequence = ctx->isequence;
632         ctx->isequence++;
634         /*
635          * Workaround coda firmware BUG that only marks the first
636          * frame as IDR. This is a problem for some decoders that can't
637          * recover when a frame is lost.
638          */
639         if (src_buf->v4l2_buf.sequence % ctx->params.gop_size) {
640                 src_buf->v4l2_buf.flags |= V4L2_BUF_FLAG_PFRAME;
641                 src_buf->v4l2_buf.flags &= ~V4L2_BUF_FLAG_KEYFRAME;
642         } else {
643                 src_buf->v4l2_buf.flags |= V4L2_BUF_FLAG_KEYFRAME;
644                 src_buf->v4l2_buf.flags &= ~V4L2_BUF_FLAG_PFRAME;
645         }
647         /*
648          * Copy headers at the beginning of the first frame for H.264 only.
649          * In MPEG4 they are already copied by the coda.
650          */
651         if (src_buf->v4l2_buf.sequence == 0) {
652                 pic_stream_buffer_addr =
653                         vb2_dma_contig_plane_dma_addr(dst_buf, 0) +
654                         ctx->vpu_header_size[0] +
655                         ctx->vpu_header_size[1] +
656                         ctx->vpu_header_size[2];
657                 pic_stream_buffer_size = CODA_MAX_FRAME_SIZE -
658                         ctx->vpu_header_size[0] -
659                         ctx->vpu_header_size[1] -
660                         ctx->vpu_header_size[2];
661                 memcpy(vb2_plane_vaddr(dst_buf, 0),
662                        &ctx->vpu_header[0][0], ctx->vpu_header_size[0]);
663                 memcpy(vb2_plane_vaddr(dst_buf, 0) + ctx->vpu_header_size[0],
664                        &ctx->vpu_header[1][0], ctx->vpu_header_size[1]);
665                 memcpy(vb2_plane_vaddr(dst_buf, 0) + ctx->vpu_header_size[0] +
666                         ctx->vpu_header_size[1], &ctx->vpu_header[2][0],
667                         ctx->vpu_header_size[2]);
668         } else {
669                 pic_stream_buffer_addr =
670                         vb2_dma_contig_plane_dma_addr(dst_buf, 0);
671                 pic_stream_buffer_size = CODA_MAX_FRAME_SIZE;
672         }
674         if (src_buf->v4l2_buf.flags & V4L2_BUF_FLAG_KEYFRAME) {
675                 force_ipicture = 1;
676                 switch (dst_fourcc) {
677                 case V4L2_PIX_FMT_H264:
678                         quant_param = ctx->params.h264_intra_qp;
679                         break;
680                 case V4L2_PIX_FMT_MPEG4:
681                         quant_param = ctx->params.mpeg4_intra_qp;
682                         break;
683                 default:
684                         v4l2_warn(&ctx->dev->v4l2_dev,
685                                 "cannot set intra qp, fmt not supported\n");
686                         break;
687                 }
688         } else {
689                 force_ipicture = 0;
690                 switch (dst_fourcc) {
691                 case V4L2_PIX_FMT_H264:
692                         quant_param = ctx->params.h264_inter_qp;
693                         break;
694                 case V4L2_PIX_FMT_MPEG4:
695                         quant_param = ctx->params.mpeg4_inter_qp;
696                         break;
697                 default:
698                         v4l2_warn(&ctx->dev->v4l2_dev,
699                                 "cannot set inter qp, fmt not supported\n");
700                         break;
701                 }
702         }
704         /* submit */
705         coda_write(dev, CODA_ROT_MIR_ENABLE | ctx->params.rot_mode, CODA_CMD_ENC_PIC_ROT_MODE);
706         coda_write(dev, quant_param, CODA_CMD_ENC_PIC_QS);
709         picture_y = vb2_dma_contig_plane_dma_addr(src_buf, 0);
710         picture_cb = picture_y + q_data_src->width * q_data_src->height;
711         picture_cr = picture_cb + q_data_src->width / 2 *
712                         q_data_src->height / 2;
714         coda_write(dev, picture_y, CODA_CMD_ENC_PIC_SRC_ADDR_Y);
715         coda_write(dev, picture_cb, CODA_CMD_ENC_PIC_SRC_ADDR_CB);
716         coda_write(dev, picture_cr, CODA_CMD_ENC_PIC_SRC_ADDR_CR);
717         coda_write(dev, force_ipicture << 1 & 0x2,
718                    CODA_CMD_ENC_PIC_OPTION);
720         coda_write(dev, pic_stream_buffer_addr, CODA_CMD_ENC_PIC_BB_START);
721         coda_write(dev, pic_stream_buffer_size / 1024,
722                    CODA_CMD_ENC_PIC_BB_SIZE);
724         if (dev->devtype->product == CODA_7541) {
725                 coda_write(dev, CODA7_USE_BIT_ENABLE | CODA7_USE_HOST_BIT_ENABLE |
726                                 CODA7_USE_ME_ENABLE | CODA7_USE_HOST_ME_ENABLE,
727                                 CODA7_REG_BIT_AXI_SRAM_USE);
728         }
730         /* 1 second timeout in case CODA locks up */
731         schedule_delayed_work(&dev->timeout, HZ);
733         INIT_COMPLETION(dev->done);
734         coda_command_async(ctx, CODA_COMMAND_PIC_RUN);
737 static int coda_job_ready(void *m2m_priv)
739         struct coda_ctx *ctx = m2m_priv;
741         /*
742          * For both 'P' and 'key' frame cases 1 picture
743          * and 1 frame are needed.
744          */
745         if (!v4l2_m2m_num_src_bufs_ready(ctx->m2m_ctx) ||
746                 !v4l2_m2m_num_dst_bufs_ready(ctx->m2m_ctx)) {
747                 v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
748                          "not ready: not enough video buffers.\n");
749                 return 0;
750         }
752         v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
753                         "job ready\n");
754         return 1;
757 static void coda_job_abort(void *priv)
759         struct coda_ctx *ctx = priv;
760         struct coda_dev *dev = ctx->dev;
762         ctx->aborting = 1;
764         v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
765                  "Aborting task\n");
767         v4l2_m2m_job_finish(dev->m2m_dev, ctx->m2m_ctx);
770 static void coda_lock(void *m2m_priv)
772         struct coda_ctx *ctx = m2m_priv;
773         struct coda_dev *pcdev = ctx->dev;
774         mutex_lock(&pcdev->dev_mutex);
777 static void coda_unlock(void *m2m_priv)
779         struct coda_ctx *ctx = m2m_priv;
780         struct coda_dev *pcdev = ctx->dev;
781         mutex_unlock(&pcdev->dev_mutex);
784 static struct v4l2_m2m_ops coda_m2m_ops = {
785         .device_run     = coda_device_run,
786         .job_ready      = coda_job_ready,
787         .job_abort      = coda_job_abort,
788         .lock           = coda_lock,
789         .unlock         = coda_unlock,
790 };
792 static void set_default_params(struct coda_ctx *ctx)
794         struct coda_dev *dev = ctx->dev;
796         ctx->params.codec_mode = CODA_MODE_INVALID;
797         ctx->colorspace = V4L2_COLORSPACE_REC709;
798         ctx->params.framerate = 30;
799         ctx->aborting = 0;
801         /* Default formats for output and input queues */
802         ctx->q_data[V4L2_M2M_SRC].fmt = &dev->devtype->formats[0];
803         ctx->q_data[V4L2_M2M_DST].fmt = &dev->devtype->formats[1];
804         ctx->q_data[V4L2_M2M_SRC].width = MAX_W;
805         ctx->q_data[V4L2_M2M_SRC].height = MAX_H;
806         ctx->q_data[V4L2_M2M_SRC].sizeimage = (MAX_W * MAX_H * 3) / 2;
807         ctx->q_data[V4L2_M2M_DST].width = MAX_W;
808         ctx->q_data[V4L2_M2M_DST].height = MAX_H;
809         ctx->q_data[V4L2_M2M_DST].sizeimage = CODA_MAX_FRAME_SIZE;
812 /*
813  * Queue operations
814  */
815 static int coda_queue_setup(struct vb2_queue *vq,
816                                 const struct v4l2_format *fmt,
817                                 unsigned int *nbuffers, unsigned int *nplanes,
818                                 unsigned int sizes[], void *alloc_ctxs[])
820         struct coda_ctx *ctx = vb2_get_drv_priv(vq);
821         struct coda_q_data *q_data;
822         unsigned int size;
824         q_data = get_q_data(ctx, vq->type);
825         size = q_data->sizeimage;
827         *nplanes = 1;
828         sizes[0] = size;
830         alloc_ctxs[0] = ctx->dev->alloc_ctx;
832         v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
833                  "get %d buffer(s) of size %d each.\n", *nbuffers, size);
835         return 0;
838 static int coda_buf_prepare(struct vb2_buffer *vb)
840         struct coda_ctx *ctx = vb2_get_drv_priv(vb->vb2_queue);
841         struct coda_q_data *q_data;
843         q_data = get_q_data(ctx, vb->vb2_queue->type);
845         if (vb2_plane_size(vb, 0) < q_data->sizeimage) {
846                 v4l2_warn(&ctx->dev->v4l2_dev,
847                           "%s data will not fit into plane (%lu < %lu)\n",
848                           __func__, vb2_plane_size(vb, 0),
849                           (long)q_data->sizeimage);
850                 return -EINVAL;
851         }
853         vb2_set_plane_payload(vb, 0, q_data->sizeimage);
855         return 0;
858 static void coda_buf_queue(struct vb2_buffer *vb)
860         struct coda_ctx *ctx = vb2_get_drv_priv(vb->vb2_queue);
861         v4l2_m2m_buf_queue(ctx->m2m_ctx, vb);
864 static void coda_wait_prepare(struct vb2_queue *q)
866         struct coda_ctx *ctx = vb2_get_drv_priv(q);
867         coda_unlock(ctx);
870 static void coda_wait_finish(struct vb2_queue *q)
872         struct coda_ctx *ctx = vb2_get_drv_priv(q);
873         coda_lock(ctx);
876 static void coda_free_framebuffers(struct coda_ctx *ctx)
878         int i;
880         for (i = 0; i < CODA_MAX_FRAMEBUFFERS; i++) {
881                 if (ctx->internal_frames[i].vaddr) {
882                         dma_free_coherent(&ctx->dev->plat_dev->dev,
883                                 ctx->internal_frames[i].size,
884                                 ctx->internal_frames[i].vaddr,
885                                 ctx->internal_frames[i].paddr);
886                         ctx->internal_frames[i].vaddr = NULL;
887                 }
888         }
891 static int coda_alloc_framebuffers(struct coda_ctx *ctx, struct coda_q_data *q_data, u32 fourcc)
893         struct coda_dev *dev = ctx->dev;
895         int height = q_data->height;
896         int width = q_data->width;
897         u32 *p;
898         int i;
900         /* Allocate frame buffers */
901         ctx->num_internal_frames = CODA_MAX_FRAMEBUFFERS;
902         for (i = 0; i < ctx->num_internal_frames; i++) {
903                 ctx->internal_frames[i].size = q_data->sizeimage;
904                 if (fourcc == V4L2_PIX_FMT_H264 && dev->devtype->product != CODA_DX6)
905                         ctx->internal_frames[i].size += width / 2 * height / 2;
906                 ctx->internal_frames[i].vaddr = dma_alloc_coherent(
907                                 &dev->plat_dev->dev, ctx->internal_frames[i].size,
908                                 &ctx->internal_frames[i].paddr, GFP_KERNEL);
909                 if (!ctx->internal_frames[i].vaddr) {
910                         coda_free_framebuffers(ctx);
911                         return -ENOMEM;
912                 }
913         }
915         /* Register frame buffers in the parameter buffer */
916         p = ctx->parabuf.vaddr;
918         if (dev->devtype->product == CODA_DX6) {
919                 for (i = 0; i < ctx->num_internal_frames; i++) {
920                         p[i * 3] = ctx->internal_frames[i].paddr; /* Y */
921                         p[i * 3 + 1] = p[i * 3] + width * height; /* Cb */
922                         p[i * 3 + 2] = p[i * 3 + 1] + width / 2 * height / 2; /* Cr */
923                 }
924         } else {
925                 for (i = 0; i < ctx->num_internal_frames; i += 2) {
926                         p[i * 3 + 1] = ctx->internal_frames[i].paddr; /* Y */
927                         p[i * 3] = p[i * 3 + 1] + width * height; /* Cb */
928                         p[i * 3 + 3] = p[i * 3] + (width / 2) * (height / 2); /* Cr */
930                         if (fourcc == V4L2_PIX_FMT_H264)
931                                 p[96 + i + 1] = p[i * 3 + 3] + (width / 2) * (height / 2);
933                         if (i + 1 < ctx->num_internal_frames) {
934                                 p[i * 3 + 2] = ctx->internal_frames[i+1].paddr; /* Y */
935                                 p[i * 3 + 5] = p[i * 3 + 2] + width * height ; /* Cb */
936                                 p[i * 3 + 4] = p[i * 3 + 5] + (width / 2) * (height / 2); /* Cr */
938                                 if (fourcc == V4L2_PIX_FMT_H264)
939                                         p[96 + i] = p[i * 3 + 4] + (width / 2) * (height / 2);
940                         }
941                 }
942         }
944         return 0;
947 static int coda_start_streaming(struct vb2_queue *q, unsigned int count)
949         struct coda_ctx *ctx = vb2_get_drv_priv(q);
950         struct v4l2_device *v4l2_dev = &ctx->dev->v4l2_dev;
951         u32 bitstream_buf, bitstream_size;
952         struct coda_dev *dev = ctx->dev;
953         struct coda_q_data *q_data_src, *q_data_dst;
954         struct vb2_buffer *buf;
955         u32 dst_fourcc;
956         u32 value;
957         int ret;
959         if (count < 1)
960                 return -EINVAL;
962         if (q->type == V4L2_BUF_TYPE_VIDEO_OUTPUT)
963                 ctx->rawstreamon = 1;
964         else
965                 ctx->compstreamon = 1;
967         /* Don't start the coda unless both queues are on */
968         if (!(ctx->rawstreamon & ctx->compstreamon))
969                 return 0;
971         if (coda_isbusy(dev))
972                 if (wait_for_completion_interruptible_timeout(&dev->done, HZ) <= 0)
973                         return -EBUSY;
975         ctx->gopcounter = ctx->params.gop_size - 1;
977         q_data_src = get_q_data(ctx, V4L2_BUF_TYPE_VIDEO_OUTPUT);
978         buf = v4l2_m2m_next_dst_buf(ctx->m2m_ctx);
979         bitstream_buf = vb2_dma_contig_plane_dma_addr(buf, 0);
980         q_data_dst = get_q_data(ctx, V4L2_BUF_TYPE_VIDEO_CAPTURE);
981         bitstream_size = q_data_dst->sizeimage;
982         dst_fourcc = q_data_dst->fmt->fourcc;
984         /* Find out whether coda must encode or decode */
985         if (q_data_src->fmt->type == CODA_FMT_RAW &&
986             q_data_dst->fmt->type == CODA_FMT_ENC) {
987                 ctx->inst_type = CODA_INST_ENCODER;
988         } else if (q_data_src->fmt->type == CODA_FMT_ENC &&
989                    q_data_dst->fmt->type == CODA_FMT_RAW) {
990                 ctx->inst_type = CODA_INST_DECODER;
991                 v4l2_err(v4l2_dev, "decoding not supported.\n");
992                 return -EINVAL;
993         } else {
994                 v4l2_err(v4l2_dev, "couldn't tell instance type.\n");
995                 return -EINVAL;
996         }
998         if (!coda_is_initialized(dev)) {
999                 v4l2_err(v4l2_dev, "coda is not initialized.\n");
1000                 return -EFAULT;
1001         }
1002         coda_write(dev, ctx->parabuf.paddr, CODA_REG_BIT_PARA_BUF_ADDR);
1003         coda_write(dev, bitstream_buf, CODA_REG_BIT_RD_PTR(ctx->idx));
1004         coda_write(dev, bitstream_buf, CODA_REG_BIT_WR_PTR(ctx->idx));
1005         switch (dev->devtype->product) {
1006         case CODA_DX6:
1007                 coda_write(dev, CODADX6_STREAM_BUF_DYNALLOC_EN |
1008                         CODADX6_STREAM_BUF_PIC_RESET, CODA_REG_BIT_STREAM_CTRL);
1009                 break;
1010         default:
1011                 coda_write(dev, CODA7_STREAM_BUF_DYNALLOC_EN |
1012                         CODA7_STREAM_BUF_PIC_RESET, CODA_REG_BIT_STREAM_CTRL);
1013         }
1015         if (dev->devtype->product == CODA_DX6) {
1016                 /* Configure the coda */
1017                 coda_write(dev, dev->iram_paddr, CODADX6_REG_BIT_SEARCH_RAM_BASE_ADDR);
1018         }
1020         /* Could set rotation here if needed */
1021         switch (dev->devtype->product) {
1022         case CODA_DX6:
1023                 value = (q_data_src->width & CODADX6_PICWIDTH_MASK) << CODADX6_PICWIDTH_OFFSET;
1024                 break;
1025         default:
1026                 value = (q_data_src->width & CODA7_PICWIDTH_MASK) << CODA7_PICWIDTH_OFFSET;
1027         }
1028         value |= (q_data_src->height & CODA_PICHEIGHT_MASK) << CODA_PICHEIGHT_OFFSET;
1029         coda_write(dev, value, CODA_CMD_ENC_SEQ_SRC_SIZE);
1030         coda_write(dev, ctx->params.framerate,
1031                    CODA_CMD_ENC_SEQ_SRC_F_RATE);
1033         switch (dst_fourcc) {
1034         case V4L2_PIX_FMT_MPEG4:
1035                 if (dev->devtype->product == CODA_DX6)
1036                         ctx->params.codec_mode = CODADX6_MODE_ENCODE_MP4;
1037                 else
1038                         ctx->params.codec_mode = CODA7_MODE_ENCODE_MP4;
1040                 coda_write(dev, CODA_STD_MPEG4, CODA_CMD_ENC_SEQ_COD_STD);
1041                 coda_write(dev, 0, CODA_CMD_ENC_SEQ_MP4_PARA);
1042                 break;
1043         case V4L2_PIX_FMT_H264:
1044                 if (dev->devtype->product == CODA_DX6)
1045                         ctx->params.codec_mode = CODADX6_MODE_ENCODE_H264;
1046                 else
1047                         ctx->params.codec_mode = CODA7_MODE_ENCODE_H264;
1049                 coda_write(dev, CODA_STD_H264, CODA_CMD_ENC_SEQ_COD_STD);
1050                 coda_write(dev, 0, CODA_CMD_ENC_SEQ_264_PARA);
1051                 break;
1052         default:
1053                 v4l2_err(v4l2_dev,
1054                          "dst format (0x%08x) invalid.\n", dst_fourcc);
1055                 return -EINVAL;
1056         }
1058         switch (ctx->params.slice_mode) {
1059         case V4L2_MPEG_VIDEO_MULTI_SLICE_MODE_SINGLE:
1060                 value = 0;
1061                 break;
1062         case V4L2_MPEG_VIDEO_MULTI_SICE_MODE_MAX_MB:
1063                 value  = (ctx->params.slice_max_mb & CODA_SLICING_SIZE_MASK) << CODA_SLICING_SIZE_OFFSET;
1064                 value |= (1 & CODA_SLICING_UNIT_MASK) << CODA_SLICING_UNIT_OFFSET;
1065                 value |=  1 & CODA_SLICING_MODE_MASK;
1066                 break;
1067         case V4L2_MPEG_VIDEO_MULTI_SICE_MODE_MAX_BYTES:
1068                 value  = (ctx->params.slice_max_bits & CODA_SLICING_SIZE_MASK) << CODA_SLICING_SIZE_OFFSET;
1069                 value |= (0 & CODA_SLICING_UNIT_MASK) << CODA_SLICING_UNIT_OFFSET;
1070                 value |=  1 & CODA_SLICING_MODE_MASK;
1071                 break;
1072         }
1073         coda_write(dev, value, CODA_CMD_ENC_SEQ_SLICE_MODE);
1074         value = ctx->params.gop_size & CODA_GOP_SIZE_MASK;
1075         coda_write(dev, value, CODA_CMD_ENC_SEQ_GOP_SIZE);
1077         if (ctx->params.bitrate) {
1078                 /* Rate control enabled */
1079                 value = (ctx->params.bitrate & CODA_RATECONTROL_BITRATE_MASK) << CODA_RATECONTROL_BITRATE_OFFSET;
1080                 value |=  1 & CODA_RATECONTROL_ENABLE_MASK;
1081         } else {
1082                 value = 0;
1083         }
1084         coda_write(dev, value, CODA_CMD_ENC_SEQ_RC_PARA);
1086         coda_write(dev, 0, CODA_CMD_ENC_SEQ_RC_BUF_SIZE);
1087         coda_write(dev, 0, CODA_CMD_ENC_SEQ_INTRA_REFRESH);
1089         coda_write(dev, bitstream_buf, CODA_CMD_ENC_SEQ_BB_START);
1090         coda_write(dev, bitstream_size / 1024, CODA_CMD_ENC_SEQ_BB_SIZE);
1092         /* set default gamma */
1093         value = (CODA_DEFAULT_GAMMA & CODA_GAMMA_MASK) << CODA_GAMMA_OFFSET;
1094         coda_write(dev, value, CODA_CMD_ENC_SEQ_RC_GAMMA);
1096         value  = (CODA_DEFAULT_GAMMA > 0) << CODA_OPTION_GAMMA_OFFSET;
1097         value |= (0 & CODA_OPTION_SLICEREPORT_MASK) << CODA_OPTION_SLICEREPORT_OFFSET;
1098         coda_write(dev, value, CODA_CMD_ENC_SEQ_OPTION);
1100         if (dst_fourcc == V4L2_PIX_FMT_H264) {
1101                 value  = (FMO_SLICE_SAVE_BUF_SIZE << 7);
1102                 value |= (0 & CODA_FMOPARAM_TYPE_MASK) << CODA_FMOPARAM_TYPE_OFFSET;
1103                 value |=  0 & CODA_FMOPARAM_SLICENUM_MASK;
1104                 if (dev->devtype->product == CODA_DX6) {
1105                         coda_write(dev, value, CODADX6_CMD_ENC_SEQ_FMO);
1106                 } else {
1107                         coda_write(dev, dev->iram_paddr, CODA7_CMD_ENC_SEQ_SEARCH_BASE);
1108                         coda_write(dev, 48 * 1024, CODA7_CMD_ENC_SEQ_SEARCH_SIZE);
1109                 }
1110         }
1112         if (coda_command_sync(ctx, CODA_COMMAND_SEQ_INIT)) {
1113                 v4l2_err(v4l2_dev, "CODA_COMMAND_SEQ_INIT timeout\n");
1114                 return -ETIMEDOUT;
1115         }
1117         if (coda_read(dev, CODA_RET_ENC_SEQ_SUCCESS) == 0)
1118                 return -EFAULT;
1120         ret = coda_alloc_framebuffers(ctx, q_data_src, dst_fourcc);
1121         if (ret < 0)
1122                 return ret;
1124         coda_write(dev, ctx->num_internal_frames, CODA_CMD_SET_FRAME_BUF_NUM);
1125         coda_write(dev, round_up(q_data_src->width, 8), CODA_CMD_SET_FRAME_BUF_STRIDE);
1126         if (dev->devtype->product != CODA_DX6) {
1127                 coda_write(dev, round_up(q_data_src->width, 8), CODA7_CMD_SET_FRAME_SOURCE_BUF_STRIDE);
1128                 coda_write(dev, dev->iram_paddr + 48 * 1024, CODA7_CMD_SET_FRAME_AXI_DBKY_ADDR);
1129                 coda_write(dev, dev->iram_paddr + 53 * 1024, CODA7_CMD_SET_FRAME_AXI_DBKC_ADDR);
1130                 coda_write(dev, dev->iram_paddr + 58 * 1024, CODA7_CMD_SET_FRAME_AXI_BIT_ADDR);
1131                 coda_write(dev, dev->iram_paddr + 68 * 1024, CODA7_CMD_SET_FRAME_AXI_IPACDC_ADDR);
1132                 coda_write(dev, 0x0, CODA7_CMD_SET_FRAME_AXI_OVL_ADDR);
1133         }
1134         if (coda_command_sync(ctx, CODA_COMMAND_SET_FRAME_BUF)) {
1135                 v4l2_err(v4l2_dev, "CODA_COMMAND_SET_FRAME_BUF timeout\n");
1136                 return -ETIMEDOUT;
1137         }
1139         /* Save stream headers */
1140         buf = v4l2_m2m_next_dst_buf(ctx->m2m_ctx);
1141         switch (dst_fourcc) {
1142         case V4L2_PIX_FMT_H264:
1143                 /*
1144                  * Get SPS in the first frame and copy it to an
1145                  * intermediate buffer.
1146                  */
1147                 coda_write(dev, vb2_dma_contig_plane_dma_addr(buf, 0), CODA_CMD_ENC_HEADER_BB_START);
1148                 coda_write(dev, bitstream_size, CODA_CMD_ENC_HEADER_BB_SIZE);
1149                 coda_write(dev, CODA_HEADER_H264_SPS, CODA_CMD_ENC_HEADER_CODE);
1150                 if (coda_command_sync(ctx, CODA_COMMAND_ENCODE_HEADER)) {
1151                         v4l2_err(v4l2_dev, "CODA_COMMAND_ENCODE_HEADER timeout\n");
1152                         return -ETIMEDOUT;
1153                 }
1154                 ctx->vpu_header_size[0] = coda_read(dev, CODA_REG_BIT_WR_PTR(ctx->idx)) -
1155                                 coda_read(dev, CODA_CMD_ENC_HEADER_BB_START);
1156                 memcpy(&ctx->vpu_header[0][0], vb2_plane_vaddr(buf, 0),
1157                        ctx->vpu_header_size[0]);
1159                 /*
1160                  * Get PPS in the first frame and copy it to an
1161                  * intermediate buffer.
1162                  */
1163                 coda_write(dev, vb2_dma_contig_plane_dma_addr(buf, 0), CODA_CMD_ENC_HEADER_BB_START);
1164                 coda_write(dev, bitstream_size, CODA_CMD_ENC_HEADER_BB_SIZE);
1165                 coda_write(dev, CODA_HEADER_H264_PPS, CODA_CMD_ENC_HEADER_CODE);
1166                 if (coda_command_sync(ctx, CODA_COMMAND_ENCODE_HEADER)) {
1167                         v4l2_err(v4l2_dev, "CODA_COMMAND_ENCODE_HEADER timeout\n");
1168                         return -ETIMEDOUT;
1169                 }
1170                 ctx->vpu_header_size[1] = coda_read(dev, CODA_REG_BIT_WR_PTR(ctx->idx)) -
1171                                 coda_read(dev, CODA_CMD_ENC_HEADER_BB_START);
1172                 memcpy(&ctx->vpu_header[1][0], vb2_plane_vaddr(buf, 0),
1173                        ctx->vpu_header_size[1]);
1174                 ctx->vpu_header_size[2] = 0;
1175                 break;
1176         case V4L2_PIX_FMT_MPEG4:
1177                 /*
1178                  * Get VOS in the first frame and copy it to an
1179                  * intermediate buffer
1180                  */
1181                 coda_write(dev, vb2_dma_contig_plane_dma_addr(buf, 0), CODA_CMD_ENC_HEADER_BB_START);
1182                 coda_write(dev, bitstream_size, CODA_CMD_ENC_HEADER_BB_SIZE);
1183                 coda_write(dev, CODA_HEADER_MP4V_VOS, CODA_CMD_ENC_HEADER_CODE);
1184                 if (coda_command_sync(ctx, CODA_COMMAND_ENCODE_HEADER)) {
1185                         v4l2_err(v4l2_dev, "CODA_COMMAND_ENCODE_HEADER timeout\n");
1186                         return -ETIMEDOUT;
1187                 }
1188                 ctx->vpu_header_size[0] = coda_read(dev, CODA_REG_BIT_WR_PTR(ctx->idx)) -
1189                                 coda_read(dev, CODA_CMD_ENC_HEADER_BB_START);
1190                 memcpy(&ctx->vpu_header[0][0], vb2_plane_vaddr(buf, 0),
1191                        ctx->vpu_header_size[0]);
1193                 coda_write(dev, vb2_dma_contig_plane_dma_addr(buf, 0), CODA_CMD_ENC_HEADER_BB_START);
1194                 coda_write(dev, bitstream_size, CODA_CMD_ENC_HEADER_BB_SIZE);
1195                 coda_write(dev, CODA_HEADER_MP4V_VIS, CODA_CMD_ENC_HEADER_CODE);
1196                 if (coda_command_sync(ctx, CODA_COMMAND_ENCODE_HEADER)) {
1197                         v4l2_err(v4l2_dev, "CODA_COMMAND_ENCODE_HEADER failed\n");
1198                         return -ETIMEDOUT;
1199                 }
1200                 ctx->vpu_header_size[1] = coda_read(dev, CODA_REG_BIT_WR_PTR(ctx->idx)) -
1201                                 coda_read(dev, CODA_CMD_ENC_HEADER_BB_START);
1202                 memcpy(&ctx->vpu_header[1][0], vb2_plane_vaddr(buf, 0),
1203                        ctx->vpu_header_size[1]);
1205                 coda_write(dev, vb2_dma_contig_plane_dma_addr(buf, 0), CODA_CMD_ENC_HEADER_BB_START);
1206                 coda_write(dev, bitstream_size, CODA_CMD_ENC_HEADER_BB_SIZE);
1207                 coda_write(dev, CODA_HEADER_MP4V_VOL, CODA_CMD_ENC_HEADER_CODE);
1208                 if (coda_command_sync(ctx, CODA_COMMAND_ENCODE_HEADER)) {
1209                         v4l2_err(v4l2_dev, "CODA_COMMAND_ENCODE_HEADER failed\n");
1210                         return -ETIMEDOUT;
1211                 }
1212                 ctx->vpu_header_size[2] = coda_read(dev, CODA_REG_BIT_WR_PTR(ctx->idx)) -
1213                                 coda_read(dev, CODA_CMD_ENC_HEADER_BB_START);
1214                 memcpy(&ctx->vpu_header[2][0], vb2_plane_vaddr(buf, 0),
1215                        ctx->vpu_header_size[2]);
1216                 break;
1217         default:
1218                 /* No more formats need to save headers at the moment */
1219                 break;
1220         }
1222         return 0;
1225 static int coda_stop_streaming(struct vb2_queue *q)
1227         struct coda_ctx *ctx = vb2_get_drv_priv(q);
1228         struct coda_dev *dev = ctx->dev;
1230         if (q->type == V4L2_BUF_TYPE_VIDEO_OUTPUT) {
1231                 v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
1232                          "%s: output\n", __func__);
1233                 ctx->rawstreamon = 0;
1234         } else {
1235                 v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
1236                          "%s: capture\n", __func__);
1237                 ctx->compstreamon = 0;
1238         }
1240         /* Don't stop the coda unless both queues are off */
1241         if (ctx->rawstreamon || ctx->compstreamon)
1242                 return 0;
1244         if (coda_isbusy(dev)) {
1245                 if (wait_for_completion_interruptible_timeout(&dev->done, HZ) <= 0) {
1246                         v4l2_warn(&dev->v4l2_dev,
1247                                   "%s: timeout, sending SEQ_END anyway\n", __func__);
1248                 }
1249         }
1251         cancel_delayed_work(&dev->timeout);
1253         v4l2_dbg(1, coda_debug, &dev->v4l2_dev,
1254                  "%s: sent command 'SEQ_END' to coda\n", __func__);
1255         if (coda_command_sync(ctx, CODA_COMMAND_SEQ_END)) {
1256                 v4l2_err(&dev->v4l2_dev,
1257                          "CODA_COMMAND_SEQ_END failed\n");
1258                 return -ETIMEDOUT;
1259         }
1261         coda_free_framebuffers(ctx);
1263         return 0;
1266 static struct vb2_ops coda_qops = {
1267         .queue_setup            = coda_queue_setup,
1268         .buf_prepare            = coda_buf_prepare,
1269         .buf_queue              = coda_buf_queue,
1270         .wait_prepare           = coda_wait_prepare,
1271         .wait_finish            = coda_wait_finish,
1272         .start_streaming        = coda_start_streaming,
1273         .stop_streaming         = coda_stop_streaming,
1274 };
1276 static int coda_s_ctrl(struct v4l2_ctrl *ctrl)
1278         struct coda_ctx *ctx =
1279                         container_of(ctrl->handler, struct coda_ctx, ctrls);
1281         v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
1282                  "s_ctrl: id = %d, val = %d\n", ctrl->id, ctrl->val);
1284         switch (ctrl->id) {
1285         case V4L2_CID_HFLIP:
1286                 if (ctrl->val)
1287                         ctx->params.rot_mode |= CODA_MIR_HOR;
1288                 else
1289                         ctx->params.rot_mode &= ~CODA_MIR_HOR;
1290                 break;
1291         case V4L2_CID_VFLIP:
1292                 if (ctrl->val)
1293                         ctx->params.rot_mode |= CODA_MIR_VER;
1294                 else
1295                         ctx->params.rot_mode &= ~CODA_MIR_VER;
1296                 break;
1297         case V4L2_CID_MPEG_VIDEO_BITRATE:
1298                 ctx->params.bitrate = ctrl->val / 1000;
1299                 break;
1300         case V4L2_CID_MPEG_VIDEO_GOP_SIZE:
1301                 ctx->params.gop_size = ctrl->val;
1302                 break;
1303         case V4L2_CID_MPEG_VIDEO_H264_I_FRAME_QP:
1304                 ctx->params.h264_intra_qp = ctrl->val;
1305                 break;
1306         case V4L2_CID_MPEG_VIDEO_H264_P_FRAME_QP:
1307                 ctx->params.h264_inter_qp = ctrl->val;
1308                 break;
1309         case V4L2_CID_MPEG_VIDEO_MPEG4_I_FRAME_QP:
1310                 ctx->params.mpeg4_intra_qp = ctrl->val;
1311                 break;
1312         case V4L2_CID_MPEG_VIDEO_MPEG4_P_FRAME_QP:
1313                 ctx->params.mpeg4_inter_qp = ctrl->val;
1314                 break;
1315         case V4L2_CID_MPEG_VIDEO_MULTI_SLICE_MODE:
1316                 ctx->params.slice_mode = ctrl->val;
1317                 break;
1318         case V4L2_CID_MPEG_VIDEO_MULTI_SLICE_MAX_MB:
1319                 ctx->params.slice_max_mb = ctrl->val;
1320                 break;
1321         case V4L2_CID_MPEG_VIDEO_MULTI_SLICE_MAX_BYTES:
1322                 ctx->params.slice_max_bits = ctrl->val * 8;
1323                 break;
1324         case V4L2_CID_MPEG_VIDEO_HEADER_MODE:
1325                 break;
1326         default:
1327                 v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
1328                         "Invalid control, id=%d, val=%d\n",
1329                         ctrl->id, ctrl->val);
1330                 return -EINVAL;
1331         }
1333         return 0;
1336 static struct v4l2_ctrl_ops coda_ctrl_ops = {
1337         .s_ctrl = coda_s_ctrl,
1338 };
1340 static int coda_ctrls_setup(struct coda_ctx *ctx)
1342         v4l2_ctrl_handler_init(&ctx->ctrls, 9);
1344         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1345                 V4L2_CID_HFLIP, 0, 1, 1, 0);
1346         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1347                 V4L2_CID_VFLIP, 0, 1, 1, 0);
1348         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1349                 V4L2_CID_MPEG_VIDEO_BITRATE, 0, 32767000, 1, 0);
1350         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1351                 V4L2_CID_MPEG_VIDEO_GOP_SIZE, 1, 60, 1, 16);
1352         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1353                 V4L2_CID_MPEG_VIDEO_H264_I_FRAME_QP, 1, 51, 1, 25);
1354         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1355                 V4L2_CID_MPEG_VIDEO_H264_P_FRAME_QP, 1, 51, 1, 25);
1356         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1357                 V4L2_CID_MPEG_VIDEO_MPEG4_I_FRAME_QP, 1, 31, 1, 2);
1358         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1359                 V4L2_CID_MPEG_VIDEO_MPEG4_P_FRAME_QP, 1, 31, 1, 2);
1360         v4l2_ctrl_new_std_menu(&ctx->ctrls, &coda_ctrl_ops,
1361                 V4L2_CID_MPEG_VIDEO_MULTI_SLICE_MODE,
1362                 V4L2_MPEG_VIDEO_MULTI_SICE_MODE_MAX_BYTES, 0x0,
1363                 V4L2_MPEG_VIDEO_MULTI_SLICE_MODE_SINGLE);
1364         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1365                 V4L2_CID_MPEG_VIDEO_MULTI_SLICE_MAX_MB, 1, 0x3fffffff, 1, 1);
1366         v4l2_ctrl_new_std(&ctx->ctrls, &coda_ctrl_ops,
1367                 V4L2_CID_MPEG_VIDEO_MULTI_SLICE_MAX_BYTES, 1, 0x3fffffff, 1, 500);
1368         v4l2_ctrl_new_std_menu(&ctx->ctrls, &coda_ctrl_ops,
1369                 V4L2_CID_MPEG_VIDEO_HEADER_MODE,
1370                 V4L2_MPEG_VIDEO_HEADER_MODE_JOINED_WITH_1ST_FRAME,
1371                 (1 << V4L2_MPEG_VIDEO_HEADER_MODE_SEPARATE),
1372                 V4L2_MPEG_VIDEO_HEADER_MODE_JOINED_WITH_1ST_FRAME);
1374         if (ctx->ctrls.error) {
1375                 v4l2_err(&ctx->dev->v4l2_dev, "control initialization error (%d)",
1376                         ctx->ctrls.error);
1377                 return -EINVAL;
1378         }
1380         return v4l2_ctrl_handler_setup(&ctx->ctrls);
1383 static int coda_queue_init(void *priv, struct vb2_queue *src_vq,
1384                       struct vb2_queue *dst_vq)
1386         struct coda_ctx *ctx = priv;
1387         int ret;
1389         src_vq->type = V4L2_BUF_TYPE_VIDEO_OUTPUT;
1390         src_vq->io_modes = VB2_MMAP | VB2_USERPTR;
1391         src_vq->drv_priv = ctx;
1392         src_vq->buf_struct_size = sizeof(struct v4l2_m2m_buffer);
1393         src_vq->ops = &coda_qops;
1394         src_vq->mem_ops = &vb2_dma_contig_memops;
1396         ret = vb2_queue_init(src_vq);
1397         if (ret)
1398                 return ret;
1400         dst_vq->type = V4L2_BUF_TYPE_VIDEO_CAPTURE;
1401         dst_vq->io_modes = VB2_MMAP | VB2_USERPTR;
1402         dst_vq->drv_priv = ctx;
1403         dst_vq->buf_struct_size = sizeof(struct v4l2_m2m_buffer);
1404         dst_vq->ops = &coda_qops;
1405         dst_vq->mem_ops = &vb2_dma_contig_memops;
1407         return vb2_queue_init(dst_vq);
1410 static int coda_next_free_instance(struct coda_dev *dev)
1412         return ffz(dev->instance_mask);
1415 static int coda_open(struct file *file)
1417         struct coda_dev *dev = video_drvdata(file);
1418         struct coda_ctx *ctx = NULL;
1419         int ret = 0;
1420         int idx;
1422         idx = coda_next_free_instance(dev);
1423         if (idx >= CODA_MAX_INSTANCES)
1424                 return -EBUSY;
1425         set_bit(idx, &dev->instance_mask);
1427         ctx = kzalloc(sizeof *ctx, GFP_KERNEL);
1428         if (!ctx)
1429                 return -ENOMEM;
1431         v4l2_fh_init(&ctx->fh, video_devdata(file));
1432         file->private_data = &ctx->fh;
1433         v4l2_fh_add(&ctx->fh);
1434         ctx->dev = dev;
1435         ctx->idx = idx;
1437         set_default_params(ctx);
1438         ctx->m2m_ctx = v4l2_m2m_ctx_init(dev->m2m_dev, ctx,
1439                                          &coda_queue_init);
1440         if (IS_ERR(ctx->m2m_ctx)) {
1441                 int ret = PTR_ERR(ctx->m2m_ctx);
1443                 v4l2_err(&dev->v4l2_dev, "%s return error (%d)\n",
1444                          __func__, ret);
1445                 goto err;
1446         }
1447         ret = coda_ctrls_setup(ctx);
1448         if (ret) {
1449                 v4l2_err(&dev->v4l2_dev, "failed to setup coda controls\n");
1450                 goto err;
1451         }
1453         ctx->fh.ctrl_handler = &ctx->ctrls;
1455         ctx->parabuf.vaddr = dma_alloc_coherent(&dev->plat_dev->dev,
1456                         CODA_PARA_BUF_SIZE, &ctx->parabuf.paddr, GFP_KERNEL);
1457         if (!ctx->parabuf.vaddr) {
1458                 v4l2_err(&dev->v4l2_dev, "failed to allocate parabuf");
1459                 ret = -ENOMEM;
1460                 goto err;
1461         }
1463         coda_lock(ctx);
1464         list_add(&ctx->list, &dev->instances);
1465         coda_unlock(ctx);
1467         clk_prepare_enable(dev->clk_per);
1468         clk_prepare_enable(dev->clk_ahb);
1470         v4l2_dbg(1, coda_debug, &dev->v4l2_dev, "Created instance %d (%p)\n",
1471                  ctx->idx, ctx);
1473         return 0;
1475 err:
1476         v4l2_fh_del(&ctx->fh);
1477         v4l2_fh_exit(&ctx->fh);
1478         kfree(ctx);
1479         return ret;
1482 static int coda_release(struct file *file)
1484         struct coda_dev *dev = video_drvdata(file);
1485         struct coda_ctx *ctx = fh_to_ctx(file->private_data);
1487         v4l2_dbg(1, coda_debug, &dev->v4l2_dev, "Releasing instance %p\n",
1488                  ctx);
1490         coda_lock(ctx);
1491         list_del(&ctx->list);
1492         coda_unlock(ctx);
1494         dma_free_coherent(&dev->plat_dev->dev, CODA_PARA_BUF_SIZE,
1495                 ctx->parabuf.vaddr, ctx->parabuf.paddr);
1496         v4l2_m2m_ctx_release(ctx->m2m_ctx);
1497         v4l2_ctrl_handler_free(&ctx->ctrls);
1498         clk_disable_unprepare(dev->clk_per);
1499         clk_disable_unprepare(dev->clk_ahb);
1500         v4l2_fh_del(&ctx->fh);
1501         v4l2_fh_exit(&ctx->fh);
1502         clear_bit(ctx->idx, &dev->instance_mask);
1503         kfree(ctx);
1505         return 0;
1508 static unsigned int coda_poll(struct file *file,
1509                                  struct poll_table_struct *wait)
1511         struct coda_ctx *ctx = fh_to_ctx(file->private_data);
1512         int ret;
1514         coda_lock(ctx);
1515         ret = v4l2_m2m_poll(file, ctx->m2m_ctx, wait);
1516         coda_unlock(ctx);
1517         return ret;
1520 static int coda_mmap(struct file *file, struct vm_area_struct *vma)
1522         struct coda_ctx *ctx = fh_to_ctx(file->private_data);
1524         return v4l2_m2m_mmap(file, ctx->m2m_ctx, vma);
1527 static const struct v4l2_file_operations coda_fops = {
1528         .owner          = THIS_MODULE,
1529         .open           = coda_open,
1530         .release        = coda_release,
1531         .poll           = coda_poll,
1532         .unlocked_ioctl = video_ioctl2,
1533         .mmap           = coda_mmap,
1534 };
1536 static irqreturn_t coda_irq_handler(int irq, void *data)
1538         struct vb2_buffer *src_buf, *dst_buf;
1539         struct coda_dev *dev = data;
1540         u32 wr_ptr, start_ptr;
1541         struct coda_ctx *ctx;
1543         cancel_delayed_work(&dev->timeout);
1545         /* read status register to attend the IRQ */
1546         coda_read(dev, CODA_REG_BIT_INT_STATUS);
1547         coda_write(dev, CODA_REG_BIT_INT_CLEAR_SET,
1548                       CODA_REG_BIT_INT_CLEAR);
1550         ctx = v4l2_m2m_get_curr_priv(dev->m2m_dev);
1551         if (ctx == NULL) {
1552                 v4l2_err(&dev->v4l2_dev, "Instance released before the end of transaction\n");
1553                 return IRQ_HANDLED;
1554         }
1556         if (ctx->aborting) {
1557                 v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
1558                          "task has been aborted\n");
1559                 return IRQ_HANDLED;
1560         }
1562         if (coda_isbusy(ctx->dev)) {
1563                 v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev,
1564                          "coda is still busy!!!!\n");
1565                 return IRQ_NONE;
1566         }
1568         complete(&dev->done);
1570         src_buf = v4l2_m2m_src_buf_remove(ctx->m2m_ctx);
1571         dst_buf = v4l2_m2m_dst_buf_remove(ctx->m2m_ctx);
1573         /* Get results from the coda */
1574         coda_read(dev, CODA_RET_ENC_PIC_TYPE);
1575         start_ptr = coda_read(dev, CODA_CMD_ENC_PIC_BB_START);
1576         wr_ptr = coda_read(dev, CODA_REG_BIT_WR_PTR(ctx->idx));
1577         /* Calculate bytesused field */
1578         if (dst_buf->v4l2_buf.sequence == 0) {
1579                 dst_buf->v4l2_planes[0].bytesused = (wr_ptr - start_ptr) +
1580                                                 ctx->vpu_header_size[0] +
1581                                                 ctx->vpu_header_size[1] +
1582                                                 ctx->vpu_header_size[2];
1583         } else {
1584                 dst_buf->v4l2_planes[0].bytesused = (wr_ptr - start_ptr);
1585         }
1587         v4l2_dbg(1, coda_debug, &ctx->dev->v4l2_dev, "frame size = %u\n",
1588                  wr_ptr - start_ptr);
1590         coda_read(dev, CODA_RET_ENC_PIC_SLICE_NUM);
1591         coda_read(dev, CODA_RET_ENC_PIC_FLAG);
1593         if (src_buf->v4l2_buf.flags & V4L2_BUF_FLAG_KEYFRAME) {
1594                 dst_buf->v4l2_buf.flags |= V4L2_BUF_FLAG_KEYFRAME;
1595                 dst_buf->v4l2_buf.flags &= ~V4L2_BUF_FLAG_PFRAME;
1596         } else {
1597                 dst_buf->v4l2_buf.flags |= V4L2_BUF_FLAG_PFRAME;
1598                 dst_buf->v4l2_buf.flags &= ~V4L2_BUF_FLAG_KEYFRAME;
1599         }
1601         v4l2_m2m_buf_done(src_buf, VB2_BUF_STATE_DONE);
1602         v4l2_m2m_buf_done(dst_buf, VB2_BUF_STATE_DONE);
1604         ctx->gopcounter--;
1605         if (ctx->gopcounter < 0)
1606                 ctx->gopcounter = ctx->params.gop_size - 1;
1608         v4l2_dbg(1, coda_debug, &dev->v4l2_dev,
1609                 "job finished: encoding frame (%d) (%s)\n",
1610                 dst_buf->v4l2_buf.sequence,
1611                 (dst_buf->v4l2_buf.flags & V4L2_BUF_FLAG_KEYFRAME) ?
1612                 "KEYFRAME" : "PFRAME");
1614         v4l2_m2m_job_finish(ctx->dev->m2m_dev, ctx->m2m_ctx);
1616         return IRQ_HANDLED;
1619 static void coda_timeout(struct work_struct *work)
1621         struct coda_ctx *ctx;
1622         struct coda_dev *dev = container_of(to_delayed_work(work),
1623                                             struct coda_dev, timeout);
1625         if (completion_done(&dev->done))
1626                 return;
1628         complete(&dev->done);
1630         v4l2_err(&dev->v4l2_dev, "CODA PIC_RUN timeout, stopping all streams\n");
1632         mutex_lock(&dev->dev_mutex);
1633         list_for_each_entry(ctx, &dev->instances, list) {
1634                 v4l2_m2m_streamoff(NULL, ctx->m2m_ctx, V4L2_BUF_TYPE_VIDEO_OUTPUT);
1635                 v4l2_m2m_streamoff(NULL, ctx->m2m_ctx, V4L2_BUF_TYPE_VIDEO_CAPTURE);
1636         }
1637         mutex_unlock(&dev->dev_mutex);
1640 static u32 coda_supported_firmwares[] = {
1641         CODA_FIRMWARE_VERNUM(CODA_DX6, 2, 2, 5),
1642         CODA_FIRMWARE_VERNUM(CODA_7541, 13, 4, 29),
1643 };
1645 static bool coda_firmware_supported(u32 vernum)
1647         int i;
1649         for (i = 0; i < ARRAY_SIZE(coda_supported_firmwares); i++)
1650                 if (vernum == coda_supported_firmwares[i])
1651                         return true;
1652         return false;
1655 static char *coda_product_name(int product)
1657         static char buf[9];
1659         switch (product) {
1660         case CODA_DX6:
1661                 return "CodaDx6";
1662         case CODA_7541:
1663                 return "CODA7541";
1664         default:
1665                 snprintf(buf, sizeof(buf), "(0x%04x)", product);
1666                 return buf;
1667         }
1670 static int coda_hw_init(struct coda_dev *dev)
1672         u16 product, major, minor, release;
1673         u32 data;
1674         u16 *p;
1675         int i;
1677         clk_prepare_enable(dev->clk_per);
1678         clk_prepare_enable(dev->clk_ahb);
1680         /*
1681          * Copy the first CODA_ISRAM_SIZE in the internal SRAM.
1682          * The 16-bit chars in the code buffer are in memory access
1683          * order, re-sort them to CODA order for register download.
1684          * Data in this SRAM survives a reboot.
1685          */
1686         p = (u16 *)dev->codebuf.vaddr;
1687         if (dev->devtype->product == CODA_DX6) {
1688                 for (i = 0; i < (CODA_ISRAM_SIZE / 2); i++)  {
1689                         data = CODA_DOWN_ADDRESS_SET(i) |
1690                                 CODA_DOWN_DATA_SET(p[i ^ 1]);
1691                         coda_write(dev, data, CODA_REG_BIT_CODE_DOWN);
1692                 }
1693         } else {
1694                 for (i = 0; i < (CODA_ISRAM_SIZE / 2); i++) {
1695                         data = CODA_DOWN_ADDRESS_SET(i) |
1696                                 CODA_DOWN_DATA_SET(p[round_down(i, 4) +
1697                                                         3 - (i % 4)]);
1698                         coda_write(dev, data, CODA_REG_BIT_CODE_DOWN);
1699                 }
1700         }
1702         /* Tell the BIT where to find everything it needs */
1703         coda_write(dev, dev->workbuf.paddr,
1704                       CODA_REG_BIT_WORK_BUF_ADDR);
1705         coda_write(dev, dev->codebuf.paddr,
1706                       CODA_REG_BIT_CODE_BUF_ADDR);
1707         coda_write(dev, 0, CODA_REG_BIT_CODE_RUN);
1709         /* Set default values */
1710         switch (dev->devtype->product) {
1711         case CODA_DX6:
1712                 coda_write(dev, CODADX6_STREAM_BUF_PIC_FLUSH, CODA_REG_BIT_STREAM_CTRL);
1713                 break;
1714         default:
1715                 coda_write(dev, CODA7_STREAM_BUF_PIC_FLUSH, CODA_REG_BIT_STREAM_CTRL);
1716         }
1717         coda_write(dev, 0, CODA_REG_BIT_FRAME_MEM_CTRL);
1719         if (dev->devtype->product != CODA_DX6)
1720                 coda_write(dev, 0, CODA7_REG_BIT_AXI_SRAM_USE);
1722         coda_write(dev, CODA_INT_INTERRUPT_ENABLE,
1723                       CODA_REG_BIT_INT_ENABLE);
1725         /* Reset VPU and start processor */
1726         data = coda_read(dev, CODA_REG_BIT_CODE_RESET);
1727         data |= CODA_REG_RESET_ENABLE;
1728         coda_write(dev, data, CODA_REG_BIT_CODE_RESET);
1729         udelay(10);
1730         data &= ~CODA_REG_RESET_ENABLE;
1731         coda_write(dev, data, CODA_REG_BIT_CODE_RESET);
1732         coda_write(dev, CODA_REG_RUN_ENABLE, CODA_REG_BIT_CODE_RUN);
1734         /* Load firmware */
1735         coda_write(dev, 0, CODA_CMD_FIRMWARE_VERNUM);
1736         coda_write(dev, CODA_REG_BIT_BUSY_FLAG, CODA_REG_BIT_BUSY);
1737         coda_write(dev, 0, CODA_REG_BIT_RUN_INDEX);
1738         coda_write(dev, 0, CODA_REG_BIT_RUN_COD_STD);
1739         coda_write(dev, CODA_COMMAND_FIRMWARE_GET, CODA_REG_BIT_RUN_COMMAND);
1740         if (coda_wait_timeout(dev)) {
1741                 clk_disable_unprepare(dev->clk_per);
1742                 clk_disable_unprepare(dev->clk_ahb);
1743                 v4l2_err(&dev->v4l2_dev, "firmware get command error\n");
1744                 return -EIO;
1745         }
1747         /* Check we are compatible with the loaded firmware */
1748         data = coda_read(dev, CODA_CMD_FIRMWARE_VERNUM);
1749         product = CODA_FIRMWARE_PRODUCT(data);
1750         major = CODA_FIRMWARE_MAJOR(data);
1751         minor = CODA_FIRMWARE_MINOR(data);
1752         release = CODA_FIRMWARE_RELEASE(data);
1754         clk_disable_unprepare(dev->clk_per);
1755         clk_disable_unprepare(dev->clk_ahb);
1757         if (product != dev->devtype->product) {
1758                 v4l2_err(&dev->v4l2_dev, "Wrong firmware. Hw: %s, Fw: %s,"
1759                          " Version: %u.%u.%u\n",
1760                          coda_product_name(dev->devtype->product),
1761                          coda_product_name(product), major, minor, release);
1762                 return -EINVAL;
1763         }
1765         v4l2_info(&dev->v4l2_dev, "Initialized %s.\n",
1766                   coda_product_name(product));
1768         if (coda_firmware_supported(data)) {
1769                 v4l2_info(&dev->v4l2_dev, "Firmware version: %u.%u.%u\n",
1770                           major, minor, release);
1771         } else {
1772                 v4l2_warn(&dev->v4l2_dev, "Unsupported firmware version: "
1773                           "%u.%u.%u\n", major, minor, release);
1774         }
1776         return 0;
1779 static void coda_fw_callback(const struct firmware *fw, void *context)
1781         struct coda_dev *dev = context;
1782         struct platform_device *pdev = dev->plat_dev;
1783         int ret;
1785         if (!fw) {
1786                 v4l2_err(&dev->v4l2_dev, "firmware request failed\n");
1787                 return;
1788         }
1790         /* allocate auxiliary per-device code buffer for the BIT processor */
1791         dev->codebuf.size = fw->size;
1792         dev->codebuf.vaddr = dma_alloc_coherent(&pdev->dev, fw->size,
1793                                                     &dev->codebuf.paddr,
1794                                                     GFP_KERNEL);
1795         if (!dev->codebuf.vaddr) {
1796                 dev_err(&pdev->dev, "failed to allocate code buffer\n");
1797                 return;
1798         }
1800         /* Copy the whole firmware image to the code buffer */
1801         memcpy(dev->codebuf.vaddr, fw->data, fw->size);
1802         release_firmware(fw);
1804         ret = coda_hw_init(dev);
1805         if (ret) {
1806                 v4l2_err(&dev->v4l2_dev, "HW initialization failed\n");
1807                 return;
1808         }
1810         dev->vfd.fops   = &coda_fops,
1811         dev->vfd.ioctl_ops      = &coda_ioctl_ops;
1812         dev->vfd.release        = video_device_release_empty,
1813         dev->vfd.lock   = &dev->dev_mutex;
1814         dev->vfd.v4l2_dev       = &dev->v4l2_dev;
1815         dev->vfd.vfl_dir        = VFL_DIR_M2M;
1816         snprintf(dev->vfd.name, sizeof(dev->vfd.name), "%s", CODA_NAME);
1817         video_set_drvdata(&dev->vfd, dev);
1819         dev->alloc_ctx = vb2_dma_contig_init_ctx(&pdev->dev);
1820         if (IS_ERR(dev->alloc_ctx)) {
1821                 v4l2_err(&dev->v4l2_dev, "Failed to alloc vb2 context\n");
1822                 return;
1823         }
1825         dev->m2m_dev = v4l2_m2m_init(&coda_m2m_ops);
1826         if (IS_ERR(dev->m2m_dev)) {
1827                 v4l2_err(&dev->v4l2_dev, "Failed to init mem2mem device\n");
1828                 goto rel_ctx;
1829         }
1831         ret = video_register_device(&dev->vfd, VFL_TYPE_GRABBER, 0);
1832         if (ret) {
1833                 v4l2_err(&dev->v4l2_dev, "Failed to register video device\n");
1834                 goto rel_m2m;
1835         }
1836         v4l2_info(&dev->v4l2_dev, "codec registered as /dev/video%d\n",
1837                   dev->vfd.num);
1839         return;
1841 rel_m2m:
1842         v4l2_m2m_release(dev->m2m_dev);
1843 rel_ctx:
1844         vb2_dma_contig_cleanup_ctx(dev->alloc_ctx);
1847 static int coda_firmware_request(struct coda_dev *dev)
1849         char *fw = dev->devtype->firmware;
1851         dev_dbg(&dev->plat_dev->dev, "requesting firmware '%s' for %s\n", fw,
1852                 coda_product_name(dev->devtype->product));
1854         return request_firmware_nowait(THIS_MODULE, true,
1855                 fw, &dev->plat_dev->dev, GFP_KERNEL, dev, coda_fw_callback);
1858 enum coda_platform {
1859         CODA_IMX27,
1860         CODA_IMX53,
1861 };
1863 static const struct coda_devtype coda_devdata[] = {
1864         [CODA_IMX27] = {
1865                 .firmware    = "v4l-codadx6-imx27.bin",
1866                 .product     = CODA_DX6,
1867                 .formats     = codadx6_formats,
1868                 .num_formats = ARRAY_SIZE(codadx6_formats),
1869         },
1870         [CODA_IMX53] = {
1871                 .firmware    = "v4l-coda7541-imx53.bin",
1872                 .product     = CODA_7541,
1873                 .formats     = coda7_formats,
1874                 .num_formats = ARRAY_SIZE(coda7_formats),
1875         },
1876 };
1878 static struct platform_device_id coda_platform_ids[] = {
1879         { .name = "coda-imx27", .driver_data = CODA_IMX27 },
1880         { .name = "coda-imx53", .driver_data = CODA_IMX53 },
1881         { /* sentinel */ }
1882 };
1883 MODULE_DEVICE_TABLE(platform, coda_platform_ids);
1885 #ifdef CONFIG_OF
1886 static const struct of_device_id coda_dt_ids[] = {
1887         { .compatible = "fsl,imx27-vpu", .data = &coda_platform_ids[CODA_IMX27] },
1888         { .compatible = "fsl,imx53-vpu", .data = &coda_devdata[CODA_IMX53] },
1889         { /* sentinel */ }
1890 };
1891 MODULE_DEVICE_TABLE(of, coda_dt_ids);
1892 #endif
1894 static int coda_probe(struct platform_device *pdev)
1896         const struct of_device_id *of_id =
1897                         of_match_device(of_match_ptr(coda_dt_ids), &pdev->dev);
1898         const struct platform_device_id *pdev_id;
1899         struct coda_dev *dev;
1900         struct resource *res;
1901         int ret, irq;
1903         dev = devm_kzalloc(&pdev->dev, sizeof *dev, GFP_KERNEL);
1904         if (!dev) {
1905                 dev_err(&pdev->dev, "Not enough memory for %s\n",
1906                         CODA_NAME);
1907                 return -ENOMEM;
1908         }
1910         spin_lock_init(&dev->irqlock);
1911         INIT_LIST_HEAD(&dev->instances);
1912         INIT_DELAYED_WORK(&dev->timeout, coda_timeout);
1913         init_completion(&dev->done);
1914         complete(&dev->done);
1916         dev->plat_dev = pdev;
1917         dev->clk_per = devm_clk_get(&pdev->dev, "per");
1918         if (IS_ERR(dev->clk_per)) {
1919                 dev_err(&pdev->dev, "Could not get per clock\n");
1920                 return PTR_ERR(dev->clk_per);
1921         }
1923         dev->clk_ahb = devm_clk_get(&pdev->dev, "ahb");
1924         if (IS_ERR(dev->clk_ahb)) {
1925                 dev_err(&pdev->dev, "Could not get ahb clock\n");
1926                 return PTR_ERR(dev->clk_ahb);
1927         }
1929         /* Get  memory for physical registers */
1930         res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
1931         if (res == NULL) {
1932                 dev_err(&pdev->dev, "failed to get memory region resource\n");
1933                 return -ENOENT;
1934         }
1936         if (devm_request_mem_region(&pdev->dev, res->start,
1937                         resource_size(res), CODA_NAME) == NULL) {
1938                 dev_err(&pdev->dev, "failed to request memory region\n");
1939                 return -ENOENT;
1940         }
1941         dev->regs_base = devm_ioremap(&pdev->dev, res->start,
1942                                       resource_size(res));
1943         if (!dev->regs_base) {
1944                 dev_err(&pdev->dev, "failed to ioremap address region\n");
1945                 return -ENOENT;
1946         }
1948         /* IRQ */
1949         irq = platform_get_irq(pdev, 0);
1950         if (irq < 0) {
1951                 dev_err(&pdev->dev, "failed to get irq resource\n");
1952                 return -ENOENT;
1953         }
1955         if (devm_request_irq(&pdev->dev, irq, coda_irq_handler,
1956                 0, CODA_NAME, dev) < 0) {
1957                 dev_err(&pdev->dev, "failed to request irq\n");
1958                 return -ENOENT;
1959         }
1961         ret = v4l2_device_register(&pdev->dev, &dev->v4l2_dev);
1962         if (ret)
1963                 return ret;
1965         mutex_init(&dev->dev_mutex);
1967         pdev_id = of_id ? of_id->data : platform_get_device_id(pdev);
1969         if (of_id) {
1970                 dev->devtype = of_id->data;
1971         } else if (pdev_id) {
1972                 dev->devtype = &coda_devdata[pdev_id->driver_data];
1973         } else {
1974                 v4l2_device_unregister(&dev->v4l2_dev);
1975                 return -EINVAL;
1976         }
1978         /* allocate auxiliary per-device buffers for the BIT processor */
1979         switch (dev->devtype->product) {
1980         case CODA_DX6:
1981                 dev->workbuf.size = CODADX6_WORK_BUF_SIZE;
1982                 break;
1983         default:
1984                 dev->workbuf.size = CODA7_WORK_BUF_SIZE;
1985         }
1986         dev->workbuf.vaddr = dma_alloc_coherent(&pdev->dev, dev->workbuf.size,
1987                                                     &dev->workbuf.paddr,
1988                                                     GFP_KERNEL);
1989         if (!dev->workbuf.vaddr) {
1990                 dev_err(&pdev->dev, "failed to allocate work buffer\n");
1991                 v4l2_device_unregister(&dev->v4l2_dev);
1992                 return -ENOMEM;
1993         }
1995         if (dev->devtype->product == CODA_DX6) {
1996                 dev->iram_paddr = 0xffff4c00;
1997         } else {
1998                 void __iomem *iram_vaddr;
2000                 iram_vaddr = iram_alloc(CODA7_IRAM_SIZE,
2001                                         &dev->iram_paddr);
2002                 if (!iram_vaddr) {
2003                         dev_err(&pdev->dev, "unable to alloc iram\n");
2004                         return -ENOMEM;
2005                 }
2006         }
2008         platform_set_drvdata(pdev, dev);
2010         return coda_firmware_request(dev);
2013 static int coda_remove(struct platform_device *pdev)
2015         struct coda_dev *dev = platform_get_drvdata(pdev);
2017         video_unregister_device(&dev->vfd);
2018         if (dev->m2m_dev)
2019                 v4l2_m2m_release(dev->m2m_dev);
2020         if (dev->alloc_ctx)
2021                 vb2_dma_contig_cleanup_ctx(dev->alloc_ctx);
2022         v4l2_device_unregister(&dev->v4l2_dev);
2023         if (dev->iram_paddr)
2024                 iram_free(dev->iram_paddr, CODA7_IRAM_SIZE);
2025         if (dev->codebuf.vaddr)
2026                 dma_free_coherent(&pdev->dev, dev->codebuf.size,
2027                                   &dev->codebuf.vaddr, dev->codebuf.paddr);
2028         if (dev->workbuf.vaddr)
2029                 dma_free_coherent(&pdev->dev, dev->workbuf.size, &dev->workbuf.vaddr,
2030                           dev->workbuf.paddr);
2031         return 0;
2034 static struct platform_driver coda_driver = {
2035         .probe  = coda_probe,
2036         .remove = coda_remove,
2037         .driver = {
2038                 .name   = CODA_NAME,
2039                 .owner  = THIS_MODULE,
2040                 .of_match_table = of_match_ptr(coda_dt_ids),
2041         },
2042         .id_table = coda_platform_ids,
2043 };
2045 module_platform_driver(coda_driver);
2047 MODULE_LICENSE("GPL");
2048 MODULE_AUTHOR("Javier Martin <javier.martin@vista-silicon.com>");
2049 MODULE_DESCRIPTION("Coda multi-standard codec V4L2 driver");