]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/mfd/da9052-core.c
Merge branch 'for-next' of git://git.kernel.org/pub/scm/linux/kernel/git/gerg/m68knommu
[android-sdk/kernel-video.git] / drivers / mfd / da9052-core.c
1 /*
2  * Device access for Dialog DA9052 PMICs.
3  *
4  * Copyright(c) 2011 Dialog Semiconductor Ltd.
5  *
6  * Author: David Dajun Chen <dchen@diasemi.com>
7  *
8  *  This program is free software; you can redistribute  it and/or modify it
9  *  under  the terms of  the GNU General  Public License as published by the
10  *  Free Software Foundation;  either version 2 of the  License, or (at your
11  *  option) any later version.
12  */
14 #include <linux/device.h>
15 #include <linux/delay.h>
16 #include <linux/input.h>
17 #include <linux/interrupt.h>
18 #include <linux/irq.h>
19 #include <linux/mfd/core.h>
20 #include <linux/slab.h>
21 #include <linux/module.h>
23 #include <linux/mfd/da9052/da9052.h>
24 #include <linux/mfd/da9052/pdata.h>
25 #include <linux/mfd/da9052/reg.h>
27 #define DA9052_NUM_IRQ_REGS             4
28 #define DA9052_IRQ_MASK_POS_1           0x01
29 #define DA9052_IRQ_MASK_POS_2           0x02
30 #define DA9052_IRQ_MASK_POS_3           0x04
31 #define DA9052_IRQ_MASK_POS_4           0x08
32 #define DA9052_IRQ_MASK_POS_5           0x10
33 #define DA9052_IRQ_MASK_POS_6           0x20
34 #define DA9052_IRQ_MASK_POS_7           0x40
35 #define DA9052_IRQ_MASK_POS_8           0x80
37 static bool da9052_reg_readable(struct device *dev, unsigned int reg)
38 {
39         switch (reg) {
40         case DA9052_PAGE0_CON_REG:
41         case DA9052_STATUS_A_REG:
42         case DA9052_STATUS_B_REG:
43         case DA9052_STATUS_C_REG:
44         case DA9052_STATUS_D_REG:
45         case DA9052_EVENT_A_REG:
46         case DA9052_EVENT_B_REG:
47         case DA9052_EVENT_C_REG:
48         case DA9052_EVENT_D_REG:
49         case DA9052_FAULTLOG_REG:
50         case DA9052_IRQ_MASK_A_REG:
51         case DA9052_IRQ_MASK_B_REG:
52         case DA9052_IRQ_MASK_C_REG:
53         case DA9052_IRQ_MASK_D_REG:
54         case DA9052_CONTROL_A_REG:
55         case DA9052_CONTROL_B_REG:
56         case DA9052_CONTROL_C_REG:
57         case DA9052_CONTROL_D_REG:
58         case DA9052_PDDIS_REG:
59         case DA9052_INTERFACE_REG:
60         case DA9052_RESET_REG:
61         case DA9052_GPIO_0_1_REG:
62         case DA9052_GPIO_2_3_REG:
63         case DA9052_GPIO_4_5_REG:
64         case DA9052_GPIO_6_7_REG:
65         case DA9052_GPIO_14_15_REG:
66         case DA9052_ID_0_1_REG:
67         case DA9052_ID_2_3_REG:
68         case DA9052_ID_4_5_REG:
69         case DA9052_ID_6_7_REG:
70         case DA9052_ID_8_9_REG:
71         case DA9052_ID_10_11_REG:
72         case DA9052_ID_12_13_REG:
73         case DA9052_ID_14_15_REG:
74         case DA9052_ID_16_17_REG:
75         case DA9052_ID_18_19_REG:
76         case DA9052_ID_20_21_REG:
77         case DA9052_SEQ_STATUS_REG:
78         case DA9052_SEQ_A_REG:
79         case DA9052_SEQ_B_REG:
80         case DA9052_SEQ_TIMER_REG:
81         case DA9052_BUCKA_REG:
82         case DA9052_BUCKB_REG:
83         case DA9052_BUCKCORE_REG:
84         case DA9052_BUCKPRO_REG:
85         case DA9052_BUCKMEM_REG:
86         case DA9052_BUCKPERI_REG:
87         case DA9052_LDO1_REG:
88         case DA9052_LDO2_REG:
89         case DA9052_LDO3_REG:
90         case DA9052_LDO4_REG:
91         case DA9052_LDO5_REG:
92         case DA9052_LDO6_REG:
93         case DA9052_LDO7_REG:
94         case DA9052_LDO8_REG:
95         case DA9052_LDO9_REG:
96         case DA9052_LDO10_REG:
97         case DA9052_SUPPLY_REG:
98         case DA9052_PULLDOWN_REG:
99         case DA9052_CHGBUCK_REG:
100         case DA9052_WAITCONT_REG:
101         case DA9052_ISET_REG:
102         case DA9052_BATCHG_REG:
103         case DA9052_CHG_CONT_REG:
104         case DA9052_INPUT_CONT_REG:
105         case DA9052_CHG_TIME_REG:
106         case DA9052_BBAT_CONT_REG:
107         case DA9052_BOOST_REG:
108         case DA9052_LED_CONT_REG:
109         case DA9052_LEDMIN123_REG:
110         case DA9052_LED1_CONF_REG:
111         case DA9052_LED2_CONF_REG:
112         case DA9052_LED3_CONF_REG:
113         case DA9052_LED1CONT_REG:
114         case DA9052_LED2CONT_REG:
115         case DA9052_LED3CONT_REG:
116         case DA9052_LED_CONT_4_REG:
117         case DA9052_LED_CONT_5_REG:
118         case DA9052_ADC_MAN_REG:
119         case DA9052_ADC_CONT_REG:
120         case DA9052_ADC_RES_L_REG:
121         case DA9052_ADC_RES_H_REG:
122         case DA9052_VDD_RES_REG:
123         case DA9052_VDD_MON_REG:
124         case DA9052_ICHG_AV_REG:
125         case DA9052_ICHG_THD_REG:
126         case DA9052_ICHG_END_REG:
127         case DA9052_TBAT_RES_REG:
128         case DA9052_TBAT_HIGHP_REG:
129         case DA9052_TBAT_HIGHN_REG:
130         case DA9052_TBAT_LOW_REG:
131         case DA9052_T_OFFSET_REG:
132         case DA9052_ADCIN4_RES_REG:
133         case DA9052_AUTO4_HIGH_REG:
134         case DA9052_AUTO4_LOW_REG:
135         case DA9052_ADCIN5_RES_REG:
136         case DA9052_AUTO5_HIGH_REG:
137         case DA9052_AUTO5_LOW_REG:
138         case DA9052_ADCIN6_RES_REG:
139         case DA9052_AUTO6_HIGH_REG:
140         case DA9052_AUTO6_LOW_REG:
141         case DA9052_TJUNC_RES_REG:
142         case DA9052_TSI_CONT_A_REG:
143         case DA9052_TSI_CONT_B_REG:
144         case DA9052_TSI_X_MSB_REG:
145         case DA9052_TSI_Y_MSB_REG:
146         case DA9052_TSI_LSB_REG:
147         case DA9052_TSI_Z_MSB_REG:
148         case DA9052_COUNT_S_REG:
149         case DA9052_COUNT_MI_REG:
150         case DA9052_COUNT_H_REG:
151         case DA9052_COUNT_D_REG:
152         case DA9052_COUNT_MO_REG:
153         case DA9052_COUNT_Y_REG:
154         case DA9052_ALARM_MI_REG:
155         case DA9052_ALARM_H_REG:
156         case DA9052_ALARM_D_REG:
157         case DA9052_ALARM_MO_REG:
158         case DA9052_ALARM_Y_REG:
159         case DA9052_SECOND_A_REG:
160         case DA9052_SECOND_B_REG:
161         case DA9052_SECOND_C_REG:
162         case DA9052_SECOND_D_REG:
163         case DA9052_PAGE1_CON_REG:
164                 return true;
165         default:
166                 return false;
167         }
170 static bool da9052_reg_writeable(struct device *dev, unsigned int reg)
172         switch (reg) {
173         case DA9052_PAGE0_CON_REG:
174         case DA9052_EVENT_A_REG:
175         case DA9052_EVENT_B_REG:
176         case DA9052_EVENT_C_REG:
177         case DA9052_EVENT_D_REG:
178         case DA9052_IRQ_MASK_A_REG:
179         case DA9052_IRQ_MASK_B_REG:
180         case DA9052_IRQ_MASK_C_REG:
181         case DA9052_IRQ_MASK_D_REG:
182         case DA9052_CONTROL_A_REG:
183         case DA9052_CONTROL_B_REG:
184         case DA9052_CONTROL_C_REG:
185         case DA9052_CONTROL_D_REG:
186         case DA9052_PDDIS_REG:
187         case DA9052_RESET_REG:
188         case DA9052_GPIO_0_1_REG:
189         case DA9052_GPIO_2_3_REG:
190         case DA9052_GPIO_4_5_REG:
191         case DA9052_GPIO_6_7_REG:
192         case DA9052_GPIO_14_15_REG:
193         case DA9052_ID_0_1_REG:
194         case DA9052_ID_2_3_REG:
195         case DA9052_ID_4_5_REG:
196         case DA9052_ID_6_7_REG:
197         case DA9052_ID_8_9_REG:
198         case DA9052_ID_10_11_REG:
199         case DA9052_ID_12_13_REG:
200         case DA9052_ID_14_15_REG:
201         case DA9052_ID_16_17_REG:
202         case DA9052_ID_18_19_REG:
203         case DA9052_ID_20_21_REG:
204         case DA9052_SEQ_STATUS_REG:
205         case DA9052_SEQ_A_REG:
206         case DA9052_SEQ_B_REG:
207         case DA9052_SEQ_TIMER_REG:
208         case DA9052_BUCKA_REG:
209         case DA9052_BUCKB_REG:
210         case DA9052_BUCKCORE_REG:
211         case DA9052_BUCKPRO_REG:
212         case DA9052_BUCKMEM_REG:
213         case DA9052_BUCKPERI_REG:
214         case DA9052_LDO1_REG:
215         case DA9052_LDO2_REG:
216         case DA9052_LDO3_REG:
217         case DA9052_LDO4_REG:
218         case DA9052_LDO5_REG:
219         case DA9052_LDO6_REG:
220         case DA9052_LDO7_REG:
221         case DA9052_LDO8_REG:
222         case DA9052_LDO9_REG:
223         case DA9052_LDO10_REG:
224         case DA9052_SUPPLY_REG:
225         case DA9052_PULLDOWN_REG:
226         case DA9052_CHGBUCK_REG:
227         case DA9052_WAITCONT_REG:
228         case DA9052_ISET_REG:
229         case DA9052_BATCHG_REG:
230         case DA9052_CHG_CONT_REG:
231         case DA9052_INPUT_CONT_REG:
232         case DA9052_BBAT_CONT_REG:
233         case DA9052_BOOST_REG:
234         case DA9052_LED_CONT_REG:
235         case DA9052_LEDMIN123_REG:
236         case DA9052_LED1_CONF_REG:
237         case DA9052_LED2_CONF_REG:
238         case DA9052_LED3_CONF_REG:
239         case DA9052_LED1CONT_REG:
240         case DA9052_LED2CONT_REG:
241         case DA9052_LED3CONT_REG:
242         case DA9052_LED_CONT_4_REG:
243         case DA9052_LED_CONT_5_REG:
244         case DA9052_ADC_MAN_REG:
245         case DA9052_ADC_CONT_REG:
246         case DA9052_ADC_RES_L_REG:
247         case DA9052_ADC_RES_H_REG:
248         case DA9052_VDD_RES_REG:
249         case DA9052_VDD_MON_REG:
250         case DA9052_ICHG_THD_REG:
251         case DA9052_ICHG_END_REG:
252         case DA9052_TBAT_HIGHP_REG:
253         case DA9052_TBAT_HIGHN_REG:
254         case DA9052_TBAT_LOW_REG:
255         case DA9052_T_OFFSET_REG:
256         case DA9052_AUTO4_HIGH_REG:
257         case DA9052_AUTO4_LOW_REG:
258         case DA9052_AUTO5_HIGH_REG:
259         case DA9052_AUTO5_LOW_REG:
260         case DA9052_AUTO6_HIGH_REG:
261         case DA9052_AUTO6_LOW_REG:
262         case DA9052_TSI_CONT_A_REG:
263         case DA9052_TSI_CONT_B_REG:
264         case DA9052_COUNT_S_REG:
265         case DA9052_COUNT_MI_REG:
266         case DA9052_COUNT_H_REG:
267         case DA9052_COUNT_D_REG:
268         case DA9052_COUNT_MO_REG:
269         case DA9052_COUNT_Y_REG:
270         case DA9052_ALARM_MI_REG:
271         case DA9052_ALARM_H_REG:
272         case DA9052_ALARM_D_REG:
273         case DA9052_ALARM_MO_REG:
274         case DA9052_ALARM_Y_REG:
275         case DA9052_PAGE1_CON_REG:
276                 return true;
277         default:
278                 return false;
279         }
282 static bool da9052_reg_volatile(struct device *dev, unsigned int reg)
284         switch (reg) {
285         case DA9052_STATUS_A_REG:
286         case DA9052_STATUS_B_REG:
287         case DA9052_STATUS_C_REG:
288         case DA9052_STATUS_D_REG:
289         case DA9052_EVENT_A_REG:
290         case DA9052_EVENT_B_REG:
291         case DA9052_EVENT_C_REG:
292         case DA9052_EVENT_D_REG:
293         case DA9052_FAULTLOG_REG:
294         case DA9052_CHG_TIME_REG:
295         case DA9052_ADC_RES_L_REG:
296         case DA9052_ADC_RES_H_REG:
297         case DA9052_VDD_RES_REG:
298         case DA9052_ICHG_AV_REG:
299         case DA9052_TBAT_RES_REG:
300         case DA9052_ADCIN4_RES_REG:
301         case DA9052_ADCIN5_RES_REG:
302         case DA9052_ADCIN6_RES_REG:
303         case DA9052_TJUNC_RES_REG:
304         case DA9052_TSI_X_MSB_REG:
305         case DA9052_TSI_Y_MSB_REG:
306         case DA9052_TSI_LSB_REG:
307         case DA9052_TSI_Z_MSB_REG:
308         case DA9052_COUNT_S_REG:
309         case DA9052_COUNT_MI_REG:
310         case DA9052_COUNT_H_REG:
311         case DA9052_COUNT_D_REG:
312         case DA9052_COUNT_MO_REG:
313         case DA9052_COUNT_Y_REG:
314         case DA9052_ALARM_MI_REG:
315                 return true;
316         default:
317                 return false;
318         }
321 /*
322  * TBAT look-up table is computed from the R90 reg (8 bit register)
323  * reading as below. The battery temperature is in milliCentigrade
324  * TBAT = (1/(t1+1/298) - 273) * 1000 mC
325  * where t1 = (1/B)* ln(( ADCval * 2.5)/(R25*ITBAT*255))
326  * Default values are R25 = 10e3, B = 3380, ITBAT = 50e-6
327  * Example:
328  * R25=10E3, B=3380, ITBAT=50e-6, ADCVAL=62d calculates
329  * TBAT = 20015 mili degrees Centrigrade
330  *
331 */
332 static const int32_t tbat_lookup[255] = {
333         183258, 144221, 124334, 111336, 101826, 94397, 88343, 83257,
334         78889, 75071, 71688, 68656, 65914, 63414, 61120, 59001,
335         570366, 55204, 53490, 51881, 50364, 48931, 47574, 46285,
336         45059, 43889, 42772, 41703, 40678, 39694, 38748, 37838,
337         36961, 36115, 35297, 34507, 33743, 33002, 32284, 31588,
338         30911, 30254, 29615, 28994, 28389, 27799, 27225, 26664,
339         26117, 25584, 25062, 24553, 24054, 23567, 23091, 22624,
340         22167, 21719, 21281, 20851, 20429, 20015, 19610, 19211,
341         18820, 18436, 18058, 17688, 17323, 16965, 16612, 16266,
342         15925, 15589, 15259, 14933, 14613, 14298, 13987, 13681,
343         13379, 13082, 12788, 12499, 12214, 11933, 11655, 11382,
344         11112, 10845, 10582, 10322, 10066, 9812, 9562, 9315,
345         9071, 8830, 8591, 8356, 8123, 7893, 7665, 7440,
346         7218, 6998, 6780, 6565, 6352, 6141, 5933, 5726,
347         5522, 5320, 5120, 4922, 4726, 4532, 4340, 4149,
348         3961, 3774, 3589, 3406, 3225, 3045, 2867, 2690,
349         2516, 2342, 2170, 2000, 1831, 1664, 1498, 1334,
350         1171, 1009, 849, 690, 532, 376, 221, 67,
351         -84, -236, -386, -535, -683, -830, -975, -1119,
352         -1263, -1405, -1546, -1686, -1825, -1964, -2101, -2237,
353         -2372, -2506, -2639, -2771, -2902, -3033, -3162, -3291,
354         -3418, -3545, -3671, -3796, -3920, -4044, -4166, -4288,
355         -4409, -4529, -4649, -4767, -4885, -5002, -5119, -5235,
356         -5349, -5464, -5577, -5690, -5802, -5913, -6024, -6134,
357         -6244, -6352, -6461, -6568, -6675, -6781, -6887, -6992,
358         -7096, -7200, -7303, -7406, -7508, -7609, -7710, -7810,
359         -7910, -8009, -8108, -8206, -8304, -8401, -8497, -8593,
360         -8689, -8784, -8878, -8972, -9066, -9159, -9251, -9343,
361         -9435, -9526, -9617, -9707, -9796, -9886, -9975, -10063,
362         -10151, -10238, -10325, -10412, -10839, -10923, -11007, -11090,
363         -11173, -11256, -11338, -11420, -11501, -11583, -11663, -11744,
364         -11823, -11903, -11982
365 };
367 static const u8 chan_mux[DA9052_ADC_VBBAT + 1] = {
368         [DA9052_ADC_VDDOUT]     = DA9052_ADC_MAN_MUXSEL_VDDOUT,
369         [DA9052_ADC_ICH]        = DA9052_ADC_MAN_MUXSEL_ICH,
370         [DA9052_ADC_TBAT]       = DA9052_ADC_MAN_MUXSEL_TBAT,
371         [DA9052_ADC_VBAT]       = DA9052_ADC_MAN_MUXSEL_VBAT,
372         [DA9052_ADC_IN4]        = DA9052_ADC_MAN_MUXSEL_AD4,
373         [DA9052_ADC_IN5]        = DA9052_ADC_MAN_MUXSEL_AD5,
374         [DA9052_ADC_IN6]        = DA9052_ADC_MAN_MUXSEL_AD6,
375         [DA9052_ADC_VBBAT]      = DA9052_ADC_MAN_MUXSEL_VBBAT
376 };
378 int da9052_adc_manual_read(struct da9052 *da9052, unsigned char channel)
380         int ret;
381         unsigned short calc_data;
382         unsigned short data;
383         unsigned char mux_sel;
385         if (channel > DA9052_ADC_VBBAT)
386                 return -EINVAL;
388         mutex_lock(&da9052->auxadc_lock);
390         /* Channel gets activated on enabling the Conversion bit */
391         mux_sel = chan_mux[channel] | DA9052_ADC_MAN_MAN_CONV;
393         ret = da9052_reg_write(da9052, DA9052_ADC_MAN_REG, mux_sel);
394         if (ret < 0)
395                 goto err;
397         /* Wait for an interrupt */
398         if (!wait_for_completion_timeout(&da9052->done,
399                                          msecs_to_jiffies(500))) {
400                 dev_err(da9052->dev,
401                         "timeout waiting for ADC conversion interrupt\n");
402                 ret = -ETIMEDOUT;
403                 goto err;
404         }
406         ret = da9052_reg_read(da9052, DA9052_ADC_RES_H_REG);
407         if (ret < 0)
408                 goto err;
410         calc_data = (unsigned short)ret;
411         data = calc_data << 2;
413         ret = da9052_reg_read(da9052, DA9052_ADC_RES_L_REG);
414         if (ret < 0)
415                 goto err;
417         calc_data = (unsigned short)(ret & DA9052_ADC_RES_LSB);
418         data |= calc_data;
420         ret = data;
422 err:
423         mutex_unlock(&da9052->auxadc_lock);
424         return ret;
426 EXPORT_SYMBOL_GPL(da9052_adc_manual_read);
428 static irqreturn_t da9052_auxadc_irq(int irq, void *irq_data)
430         struct da9052 *da9052 = irq_data;
432         complete(&da9052->done);
434         return IRQ_HANDLED;
437 int da9052_adc_read_temp(struct da9052 *da9052)
439         int tbat;
441         tbat = da9052_reg_read(da9052, DA9052_TBAT_RES_REG);
442         if (tbat <= 0)
443                 return tbat;
445         /* ARRAY_SIZE check is not needed since TBAT is a 8-bit register */
446         return tbat_lookup[tbat - 1];
448 EXPORT_SYMBOL_GPL(da9052_adc_read_temp);
450 static struct resource da9052_rtc_resource = {
451         .name = "ALM",
452         .start = DA9052_IRQ_ALARM,
453         .end   = DA9052_IRQ_ALARM,
454         .flags = IORESOURCE_IRQ,
455 };
457 static struct resource da9052_onkey_resource = {
458         .name = "ONKEY",
459         .start = DA9052_IRQ_NONKEY,
460         .end   = DA9052_IRQ_NONKEY,
461         .flags = IORESOURCE_IRQ,
462 };
464 static struct resource da9052_bat_resources[] = {
465         {
466                 .name = "BATT TEMP",
467                 .start = DA9052_IRQ_TBAT,
468                 .end   = DA9052_IRQ_TBAT,
469                 .flags = IORESOURCE_IRQ,
470         },
471         {
472                 .name = "DCIN DET",
473                 .start = DA9052_IRQ_DCIN,
474                 .end   = DA9052_IRQ_DCIN,
475                 .flags = IORESOURCE_IRQ,
476         },
477         {
478                 .name = "DCIN REM",
479                 .start = DA9052_IRQ_DCINREM,
480                 .end   = DA9052_IRQ_DCINREM,
481                 .flags = IORESOURCE_IRQ,
482         },
483         {
484                 .name = "VBUS DET",
485                 .start = DA9052_IRQ_VBUS,
486                 .end   = DA9052_IRQ_VBUS,
487                 .flags = IORESOURCE_IRQ,
488         },
489         {
490                 .name = "VBUS REM",
491                 .start = DA9052_IRQ_VBUSREM,
492                 .end   = DA9052_IRQ_VBUSREM,
493                 .flags = IORESOURCE_IRQ,
494         },
495         {
496                 .name = "CHG END",
497                 .start = DA9052_IRQ_CHGEND,
498                 .end   = DA9052_IRQ_CHGEND,
499                 .flags = IORESOURCE_IRQ,
500         },
501 };
503 static struct resource da9052_tsi_resources[] = {
504         {
505                 .name = "PENDWN",
506                 .start = DA9052_IRQ_PENDOWN,
507                 .end   = DA9052_IRQ_PENDOWN,
508                 .flags = IORESOURCE_IRQ,
509         },
510         {
511                 .name = "TSIRDY",
512                 .start = DA9052_IRQ_TSIREADY,
513                 .end   = DA9052_IRQ_TSIREADY,
514                 .flags = IORESOURCE_IRQ,
515         },
516 };
518 static struct mfd_cell da9052_subdev_info[] = {
519         {
520                 .name = "da9052-regulator",
521                 .id = 1,
522         },
523         {
524                 .name = "da9052-regulator",
525                 .id = 2,
526         },
527         {
528                 .name = "da9052-regulator",
529                 .id = 3,
530         },
531         {
532                 .name = "da9052-regulator",
533                 .id = 4,
534         },
535         {
536                 .name = "da9052-regulator",
537                 .id = 5,
538         },
539         {
540                 .name = "da9052-regulator",
541                 .id = 6,
542         },
543         {
544                 .name = "da9052-regulator",
545                 .id = 7,
546         },
547         {
548                 .name = "da9052-regulator",
549                 .id = 8,
550         },
551         {
552                 .name = "da9052-regulator",
553                 .id = 9,
554         },
555         {
556                 .name = "da9052-regulator",
557                 .id = 10,
558         },
559         {
560                 .name = "da9052-regulator",
561                 .id = 11,
562         },
563         {
564                 .name = "da9052-regulator",
565                 .id = 12,
566         },
567         {
568                 .name = "da9052-regulator",
569                 .id = 13,
570         },
571         {
572                 .name = "da9052-regulator",
573                 .id = 14,
574         },
575         {
576                 .name = "da9052-onkey",
577                 .resources = &da9052_onkey_resource,
578                 .num_resources = 1,
579         },
580         {
581                 .name = "da9052-rtc",
582                 .resources = &da9052_rtc_resource,
583                 .num_resources = 1,
584         },
585         {
586                 .name = "da9052-gpio",
587         },
588         {
589                 .name = "da9052-hwmon",
590         },
591         {
592                 .name = "da9052-leds",
593         },
594         {
595                 .name = "da9052-wled1",
596         },
597         {
598                 .name = "da9052-wled2",
599         },
600         {
601                 .name = "da9052-wled3",
602         },
603         {
604                 .name = "da9052-tsi",
605                 .resources = da9052_tsi_resources,
606                 .num_resources = ARRAY_SIZE(da9052_tsi_resources),
607         },
608         {
609                 .name = "da9052-bat",
610                 .resources = da9052_bat_resources,
611                 .num_resources = ARRAY_SIZE(da9052_bat_resources),
612         },
613         {
614                 .name = "da9052-watchdog",
615         },
616 };
618 static struct regmap_irq da9052_irqs[] = {
619         [DA9052_IRQ_DCIN] = {
620                 .reg_offset = 0,
621                 .mask = DA9052_IRQ_MASK_POS_1,
622         },
623         [DA9052_IRQ_VBUS] = {
624                 .reg_offset = 0,
625                 .mask = DA9052_IRQ_MASK_POS_2,
626         },
627         [DA9052_IRQ_DCINREM] = {
628                 .reg_offset = 0,
629                 .mask = DA9052_IRQ_MASK_POS_3,
630         },
631         [DA9052_IRQ_VBUSREM] = {
632                 .reg_offset = 0,
633                 .mask = DA9052_IRQ_MASK_POS_4,
634         },
635         [DA9052_IRQ_VDDLOW] = {
636                 .reg_offset = 0,
637                 .mask = DA9052_IRQ_MASK_POS_5,
638         },
639         [DA9052_IRQ_ALARM] = {
640                 .reg_offset = 0,
641                 .mask = DA9052_IRQ_MASK_POS_6,
642         },
643         [DA9052_IRQ_SEQRDY] = {
644                 .reg_offset = 0,
645                 .mask = DA9052_IRQ_MASK_POS_7,
646         },
647         [DA9052_IRQ_COMP1V2] = {
648                 .reg_offset = 0,
649                 .mask = DA9052_IRQ_MASK_POS_8,
650         },
651         [DA9052_IRQ_NONKEY] = {
652                 .reg_offset = 1,
653                 .mask = DA9052_IRQ_MASK_POS_1,
654         },
655         [DA9052_IRQ_IDFLOAT] = {
656                 .reg_offset = 1,
657                 .mask = DA9052_IRQ_MASK_POS_2,
658         },
659         [DA9052_IRQ_IDGND] = {
660                 .reg_offset = 1,
661                 .mask = DA9052_IRQ_MASK_POS_3,
662         },
663         [DA9052_IRQ_CHGEND] = {
664                 .reg_offset = 1,
665                 .mask = DA9052_IRQ_MASK_POS_4,
666         },
667         [DA9052_IRQ_TBAT] = {
668                 .reg_offset = 1,
669                 .mask = DA9052_IRQ_MASK_POS_5,
670         },
671         [DA9052_IRQ_ADC_EOM] = {
672                 .reg_offset = 1,
673                 .mask = DA9052_IRQ_MASK_POS_6,
674         },
675         [DA9052_IRQ_PENDOWN] = {
676                 .reg_offset = 1,
677                 .mask = DA9052_IRQ_MASK_POS_7,
678         },
679         [DA9052_IRQ_TSIREADY] = {
680                 .reg_offset = 1,
681                 .mask = DA9052_IRQ_MASK_POS_8,
682         },
683         [DA9052_IRQ_GPI0] = {
684                 .reg_offset = 2,
685                 .mask = DA9052_IRQ_MASK_POS_1,
686         },
687         [DA9052_IRQ_GPI1] = {
688                 .reg_offset = 2,
689                 .mask = DA9052_IRQ_MASK_POS_2,
690         },
691         [DA9052_IRQ_GPI2] = {
692                 .reg_offset = 2,
693                 .mask = DA9052_IRQ_MASK_POS_3,
694         },
695         [DA9052_IRQ_GPI3] = {
696                 .reg_offset = 2,
697                 .mask = DA9052_IRQ_MASK_POS_4,
698         },
699         [DA9052_IRQ_GPI4] = {
700                 .reg_offset = 2,
701                 .mask = DA9052_IRQ_MASK_POS_5,
702         },
703         [DA9052_IRQ_GPI5] = {
704                 .reg_offset = 2,
705                 .mask = DA9052_IRQ_MASK_POS_6,
706         },
707         [DA9052_IRQ_GPI6] = {
708                 .reg_offset = 2,
709                 .mask = DA9052_IRQ_MASK_POS_7,
710         },
711         [DA9052_IRQ_GPI7] = {
712                 .reg_offset = 2,
713                 .mask = DA9052_IRQ_MASK_POS_8,
714         },
715         [DA9052_IRQ_GPI8] = {
716                 .reg_offset = 3,
717                 .mask = DA9052_IRQ_MASK_POS_1,
718         },
719         [DA9052_IRQ_GPI9] = {
720                 .reg_offset = 3,
721                 .mask = DA9052_IRQ_MASK_POS_2,
722         },
723         [DA9052_IRQ_GPI10] = {
724                 .reg_offset = 3,
725                 .mask = DA9052_IRQ_MASK_POS_3,
726         },
727         [DA9052_IRQ_GPI11] = {
728                 .reg_offset = 3,
729                 .mask = DA9052_IRQ_MASK_POS_4,
730         },
731         [DA9052_IRQ_GPI12] = {
732                 .reg_offset = 3,
733                 .mask = DA9052_IRQ_MASK_POS_5,
734         },
735         [DA9052_IRQ_GPI13] = {
736                 .reg_offset = 3,
737                 .mask = DA9052_IRQ_MASK_POS_6,
738         },
739         [DA9052_IRQ_GPI14] = {
740                 .reg_offset = 3,
741                 .mask = DA9052_IRQ_MASK_POS_7,
742         },
743         [DA9052_IRQ_GPI15] = {
744                 .reg_offset = 3,
745                 .mask = DA9052_IRQ_MASK_POS_8,
746         },
747 };
749 static struct regmap_irq_chip da9052_regmap_irq_chip = {
750         .name = "da9052_irq",
751         .status_base = DA9052_EVENT_A_REG,
752         .mask_base = DA9052_IRQ_MASK_A_REG,
753         .ack_base = DA9052_EVENT_A_REG,
754         .num_regs = DA9052_NUM_IRQ_REGS,
755         .irqs = da9052_irqs,
756         .num_irqs = ARRAY_SIZE(da9052_irqs),
757 };
759 struct regmap_config da9052_regmap_config = {
760         .reg_bits = 8,
761         .val_bits = 8,
763         .cache_type = REGCACHE_RBTREE,
765         .max_register = DA9052_PAGE1_CON_REG,
766         .readable_reg = da9052_reg_readable,
767         .writeable_reg = da9052_reg_writeable,
768         .volatile_reg = da9052_reg_volatile,
769 };
770 EXPORT_SYMBOL_GPL(da9052_regmap_config);
772 int da9052_device_init(struct da9052 *da9052, u8 chip_id)
774         struct da9052_pdata *pdata = da9052->dev->platform_data;
775         int ret;
777         mutex_init(&da9052->auxadc_lock);
778         init_completion(&da9052->done);
780         if (pdata && pdata->init != NULL)
781                 pdata->init(da9052);
783         da9052->chip_id = chip_id;
785         if (!pdata || !pdata->irq_base)
786                 da9052->irq_base = -1;
787         else
788                 da9052->irq_base = pdata->irq_base;
790         ret = regmap_add_irq_chip(da9052->regmap, da9052->chip_irq,
791                                   IRQF_TRIGGER_LOW | IRQF_ONESHOT,
792                                   da9052->irq_base, &da9052_regmap_irq_chip,
793                                   &da9052->irq_data);
794         if (ret < 0)
795                 goto regmap_err;
797         da9052->irq_base = regmap_irq_chip_get_base(da9052->irq_data);
799         ret = request_threaded_irq(DA9052_IRQ_ADC_EOM, NULL, da9052_auxadc_irq,
800                                    IRQF_TRIGGER_LOW | IRQF_ONESHOT,
801                                    "adc irq", da9052);
802         if (ret != 0)
803                 dev_err(da9052->dev, "DA9052 ADC IRQ failed ret=%d\n", ret);
805         ret = mfd_add_devices(da9052->dev, -1, da9052_subdev_info,
806                               ARRAY_SIZE(da9052_subdev_info), NULL, 0, NULL);
807         if (ret)
808                 goto err;
810         return 0;
812 err:
813         free_irq(DA9052_IRQ_ADC_EOM, da9052);
814         mfd_remove_devices(da9052->dev);
815 regmap_err:
816         return ret;
819 void da9052_device_exit(struct da9052 *da9052)
821         free_irq(DA9052_IRQ_ADC_EOM, da9052);
822         regmap_del_irq_chip(da9052->chip_irq, da9052->irq_data);
823         mfd_remove_devices(da9052->dev);
826 MODULE_AUTHOR("David Dajun Chen <dchen@diasemi.com>");
827 MODULE_DESCRIPTION("DA9052 MFD Core");
828 MODULE_LICENSE("GPL");