1 /*
2 * Copyright 2009-2010 Pengutronix
3 * Uwe Kleine-Koenig <u.kleine-koenig@pengutronix.de>
4 *
5 * loosely based on an earlier driver that has
6 * Copyright 2009 Pengutronix, Sascha Hauer <s.hauer@pengutronix.de>
7 *
8 * This program is free software; you can redistribute it and/or modify it under
9 * the terms of the GNU General Public License version 2 as published by the
10 * Free Software Foundation.
11 */
13 #include <linux/slab.h>
14 #include <linux/module.h>
15 #include <linux/platform_device.h>
16 #include <linux/mutex.h>
17 #include <linux/interrupt.h>
18 #include <linux/mfd/core.h>
19 #include <linux/mfd/mc13xxx.h>
20 #include <linux/of.h>
21 #include <linux/of_device.h>
22 #include <linux/of_gpio.h>
23 #include <linux/err.h>
24 #include <linux/spi/spi.h>
26 #include "mc13xxx.h"
28 static const struct spi_device_id mc13xxx_device_id[] = {
29 {
30 .name = "mc13783",
31 .driver_data = (kernel_ulong_t)&mc13xxx_variant_mc13783,
32 }, {
33 .name = "mc13892",
34 .driver_data = (kernel_ulong_t)&mc13xxx_variant_mc13892,
35 }, {
36 .name = "mc34708",
37 .driver_data = (kernel_ulong_t)&mc13xxx_variant_mc34708,
38 }, {
39 /* sentinel */
40 }
41 };
42 MODULE_DEVICE_TABLE(spi, mc13xxx_device_id);
44 static const struct of_device_id mc13xxx_dt_ids[] = {
45 { .compatible = "fsl,mc13783", .data = &mc13xxx_variant_mc13783, },
46 { .compatible = "fsl,mc13892", .data = &mc13xxx_variant_mc13892, },
47 { .compatible = "fsl,mc34708", .data = &mc13xxx_variant_mc34708, },
48 { /* sentinel */ }
49 };
50 MODULE_DEVICE_TABLE(of, mc13xxx_dt_ids);
52 static struct regmap_config mc13xxx_regmap_spi_config = {
53 .reg_bits = 7,
54 .pad_bits = 1,
55 .val_bits = 24,
56 .write_flag_mask = 0x80,
58 .max_register = MC13XXX_NUMREGS,
60 .cache_type = REGCACHE_NONE,
61 .use_single_rw = 1,
62 };
64 static int mc13xxx_spi_read(void *context, const void *reg, size_t reg_size,
65 void *val, size_t val_size)
66 {
67 unsigned char w[4] = { *((unsigned char *) reg), 0, 0, 0};
68 unsigned char r[4];
69 unsigned char *p = val;
70 struct device *dev = context;
71 struct spi_device *spi = to_spi_device(dev);
72 struct spi_transfer t = {
73 .tx_buf = w,
74 .rx_buf = r,
75 .len = 4,
76 };
78 struct spi_message m;
79 int ret;
81 if (val_size != 3 || reg_size != 1)
82 return -ENOTSUPP;
84 spi_message_init(&m);
85 spi_message_add_tail(&t, &m);
86 ret = spi_sync(spi, &m);
88 memcpy(p, &r[1], 3);
90 return ret;
91 }
93 static int mc13xxx_spi_write(void *context, const void *data, size_t count)
94 {
95 struct device *dev = context;
96 struct spi_device *spi = to_spi_device(dev);
98 if (count != 4)
99 return -ENOTSUPP;
101 return spi_write(spi, data, count);
102 }
104 /*
105 * We cannot use regmap-spi generic bus implementation here.
106 * The MC13783 chip will get corrupted if CS signal is deasserted
107 * and on i.Mx31 SoC (the target SoC for MC13783 PMIC) the SPI controller
108 * has the following errata (DSPhl22960):
109 * "The CSPI negates SS when the FIFO becomes empty with
110 * SSCTL= 0. Software cannot guarantee that the FIFO will not
111 * drain because of higher priority interrupts and the
112 * non-realtime characteristics of the operating system. As a
113 * result, the SS will negate before all of the data has been
114 * transferred to/from the peripheral."
115 * We workaround this by accessing the SPI controller with a
116 * single transfert.
117 */
119 static struct regmap_bus regmap_mc13xxx_bus = {
120 .write = mc13xxx_spi_write,
121 .read = mc13xxx_spi_read,
122 };
124 static int mc13xxx_spi_probe(struct spi_device *spi)
125 {
126 struct mc13xxx *mc13xxx;
127 struct mc13xxx_platform_data *pdata = dev_get_platdata(&spi->dev);
128 int ret;
130 mc13xxx = devm_kzalloc(&spi->dev, sizeof(*mc13xxx), GFP_KERNEL);
131 if (!mc13xxx)
132 return -ENOMEM;
134 dev_set_drvdata(&spi->dev, mc13xxx);
135 spi->mode = SPI_MODE_0 | SPI_CS_HIGH;
137 mc13xxx->dev = &spi->dev;
138 mutex_init(&mc13xxx->lock);
140 mc13xxx->regmap = devm_regmap_init(&spi->dev, ®map_mc13xxx_bus,
141 &spi->dev,
142 &mc13xxx_regmap_spi_config);
143 if (IS_ERR(mc13xxx->regmap)) {
144 ret = PTR_ERR(mc13xxx->regmap);
145 dev_err(mc13xxx->dev, "Failed to initialize register map: %d\n",
146 ret);
147 dev_set_drvdata(&spi->dev, NULL);
148 return ret;
149 }
151 if (spi->dev.of_node) {
152 const struct of_device_id *of_id =
153 of_match_device(mc13xxx_dt_ids, &spi->dev);
155 mc13xxx->variant = of_id->data;
156 } else {
157 const struct spi_device_id *id_entry = spi_get_device_id(spi);
159 mc13xxx->variant = (void *)id_entry->driver_data;
160 }
162 return mc13xxx_common_init(mc13xxx, pdata, spi->irq);
163 }
165 static int mc13xxx_spi_remove(struct spi_device *spi)
166 {
167 struct mc13xxx *mc13xxx = dev_get_drvdata(&spi->dev);
169 mc13xxx_common_cleanup(mc13xxx);
171 return 0;
172 }
174 static struct spi_driver mc13xxx_spi_driver = {
175 .id_table = mc13xxx_device_id,
176 .driver = {
177 .name = "mc13xxx",
178 .owner = THIS_MODULE,
179 .of_match_table = mc13xxx_dt_ids,
180 },
181 .probe = mc13xxx_spi_probe,
182 .remove = mc13xxx_spi_remove,
183 };
185 static int __init mc13xxx_init(void)
186 {
187 return spi_register_driver(&mc13xxx_spi_driver);
188 }
189 subsys_initcall(mc13xxx_init);
191 static void __exit mc13xxx_exit(void)
192 {
193 spi_unregister_driver(&mc13xxx_spi_driver);
194 }
195 module_exit(mc13xxx_exit);
197 MODULE_DESCRIPTION("Core driver for Freescale MC13XXX PMIC");
198 MODULE_AUTHOR("Uwe Kleine-Koenig <u.kleine-koenig@pengutronix.de>");
199 MODULE_LICENSE("GPL v2");