]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/mmc/host/dw_mmc-pci.c
Merge branch 'drm-nouveau-fixes-3.8' of git://anongit.freedesktop.org/git/nouveau...
[android-sdk/kernel-video.git] / drivers / mmc / host / dw_mmc-pci.c
1 /*
2  * Synopsys DesignWare Multimedia Card PCI Interface driver
3  *
4  * Copyright (C) 2012 Vayavya Labs Pvt. Ltd.
5  *
6  * This program is free software; you can redistribute it and/or modify
7  * it under the terms of the GNU General Public License as published by
8  * the Free Software Foundation; either version 2 of the License, or
9  * (at your option) any later version.
10  */
12 #include <linux/interrupt.h>
13 #include <linux/module.h>
14 #include <linux/io.h>
15 #include <linux/irq.h>
16 #include <linux/pci.h>
17 #include <linux/slab.h>
18 #include <linux/mmc/host.h>
19 #include <linux/mmc/mmc.h>
20 #include <linux/mmc/dw_mmc.h>
21 #include "dw_mmc.h"
23 #define PCI_BAR_NO 2
24 #define COMPLETE_BAR 0
25 #define SYNOPSYS_DW_MCI_VENDOR_ID 0x700
26 #define SYNOPSYS_DW_MCI_DEVICE_ID 0x1107
27 /* Defining the Capabilities */
28 #define DW_MCI_CAPABILITIES (MMC_CAP_4_BIT_DATA | MMC_CAP_MMC_HIGHSPEED |\
29                                 MMC_CAP_SD_HIGHSPEED | MMC_CAP_8_BIT_DATA |\
30                                 MMC_CAP_SDIO_IRQ)
32 static struct dw_mci_board pci_board_data = {
33         .num_slots                      = 1,
34         .caps                           = DW_MCI_CAPABILITIES,
35         .bus_hz                         = 33 * 1000 * 1000,
36         .detect_delay_ms                = 200,
37         .fifo_depth                     = 32,
38 };
40 static int dw_mci_pci_probe(struct pci_dev *pdev,
41                                   const struct pci_device_id *entries)
42 {
43         struct dw_mci *host;
44         int ret;
46         ret = pci_enable_device(pdev);
47         if (ret)
48                 return ret;
49         if (pci_request_regions(pdev, "dw_mmc_pci")) {
50                 ret = -ENODEV;
51                 goto err_disable_dev;
52         }
54         host = kzalloc(sizeof(struct dw_mci), GFP_KERNEL);
55         if (!host) {
56                 ret = -ENOMEM;
57                 goto err_release;
58         }
60         host->irq = pdev->irq;
61         host->irq_flags = IRQF_SHARED;
62         host->dev = &pdev->dev;
63         host->pdata = &pci_board_data;
65         host->regs = pci_iomap(pdev, PCI_BAR_NO, COMPLETE_BAR);
66         if (!host->regs) {
67                 ret = -EIO;
68                 goto err_unmap;
69         }
71         pci_set_drvdata(pdev, host);
72         ret = dw_mci_probe(host);
73         if (ret)
74                 goto err_probe_failed;
75         return ret;
77 err_probe_failed:
78         pci_iounmap(pdev, host->regs);
79 err_unmap:
80         kfree(host);
81 err_release:
82         pci_release_regions(pdev);
83 err_disable_dev:
84         pci_disable_device(pdev);
85         return ret;
86 }
88 static void dw_mci_pci_remove(struct pci_dev *pdev)
89 {
90         struct dw_mci *host = pci_get_drvdata(pdev);
92         dw_mci_remove(host);
93         pci_set_drvdata(pdev, NULL);
94         pci_release_regions(pdev);
95         pci_iounmap(pdev, host->regs);
96         kfree(host);
97         pci_disable_device(pdev);
98 }
100 #ifdef CONFIG_PM_SLEEP
101 static int dw_mci_pci_suspend(struct device *dev)
103         int ret;
104         struct pci_dev *pdev = to_pci_dev(dev);
105         struct dw_mci *host = pci_get_drvdata(pdev);
107         ret = dw_mci_suspend(host);
108         return ret;
111 static int dw_mci_pci_resume(struct device *dev)
113         int ret;
114         struct pci_dev *pdev = to_pci_dev(dev);
115         struct dw_mci *host = pci_get_drvdata(pdev);
117         ret = dw_mci_resume(host);
118         return ret;
120 #else
121 #define dw_mci_pci_suspend      NULL
122 #define dw_mci_pci_resume       NULL
123 #endif /* CONFIG_PM_SLEEP */
125 static SIMPLE_DEV_PM_OPS(dw_mci_pci_pmops, dw_mci_pci_suspend, dw_mci_pci_resume);
127 static DEFINE_PCI_DEVICE_TABLE(dw_mci_pci_id) = {
128         { PCI_DEVICE(SYNOPSYS_DW_MCI_VENDOR_ID, SYNOPSYS_DW_MCI_DEVICE_ID) },
129         {}
130 };
131 MODULE_DEVICE_TABLE(pci, dw_mci_pci_id);
133 static struct pci_driver dw_mci_pci_driver = {
134         .name           = "dw_mmc_pci",
135         .id_table       = dw_mci_pci_id,
136         .probe          = dw_mci_pci_probe,
137         .remove         = dw_mci_pci_remove,
138         .driver         =       {
139                 .pm =   &dw_mci_pci_pmops
140         },
141 };
143 module_pci_driver(dw_mci_pci_driver);
145 MODULE_DESCRIPTION("DW Multimedia Card PCI Interface driver");
146 MODULE_AUTHOR("Shashidhar Hiremath <shashidharh@vayavyalabs.com>");
147 MODULE_LICENSE("GPL v2");