1 /*
2 *
3 * Copyright (c) 2011, Microsoft Corporation.
4 *
5 * This program is free software; you can redistribute it and/or modify it
6 * under the terms and conditions of the GNU General Public License,
7 * version 2, as published by the Free Software Foundation.
8 *
9 * This program is distributed in the hope it will be useful, but WITHOUT
10 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
12 * more details.
13 *
14 * You should have received a copy of the GNU General Public License along with
15 * this program; if not, write to the Free Software Foundation, Inc., 59 Temple
16 * Place - Suite 330, Boston, MA 02111-1307 USA.
17 *
18 * Authors:
19 * Haiyang Zhang <haiyangz@microsoft.com>
20 * Hank Janssen <hjanssen@microsoft.com>
21 * K. Y. Srinivasan <kys@microsoft.com>
22 *
23 */
25 #ifndef _HYPERV_NET_H
26 #define _HYPERV_NET_H
28 #include <linux/list.h>
29 #include <linux/hyperv.h>
30 #include <linux/rndis.h>
32 /* Fwd declaration */
33 struct hv_netvsc_packet;
35 /* Represent the xfer page packet which contains 1 or more netvsc packet */
36 struct xferpage_packet {
37 struct list_head list_ent;
38 u32 status;
40 /* # of netvsc packets this xfer packet contains */
41 u32 count;
42 };
44 /*
45 * Represent netvsc packet which contains 1 RNDIS and 1 ethernet frame
46 * within the RNDIS
47 */
48 struct hv_netvsc_packet {
49 /* Bookkeeping stuff */
50 struct list_head list_ent;
51 u32 status;
53 struct hv_device *device;
54 bool is_data_pkt;
55 u16 vlan_tci;
57 /*
58 * Valid only for receives when we break a xfer page packet
59 * into multiple netvsc packets
60 */
61 struct xferpage_packet *xfer_page_pkt;
63 union {
64 struct {
65 u64 recv_completion_tid;
66 void *recv_completion_ctx;
67 void (*recv_completion)(void *context);
68 } recv;
69 struct {
70 u64 send_completion_tid;
71 void *send_completion_ctx;
72 void (*send_completion)(void *context);
73 } send;
74 } completion;
76 /* This points to the memory after page_buf */
77 void *extension;
79 u32 total_data_buflen;
80 /* Points to the send/receive buffer where the ethernet frame is */
81 void *data;
82 u32 page_buf_cnt;
83 struct hv_page_buffer page_buf[0];
84 };
86 struct netvsc_device_info {
87 unsigned char mac_adr[ETH_ALEN];
88 bool link_state; /* 0 - link up, 1 - link down */
89 int ring_size;
90 };
92 enum rndis_device_state {
93 RNDIS_DEV_UNINITIALIZED = 0,
94 RNDIS_DEV_INITIALIZING,
95 RNDIS_DEV_INITIALIZED,
96 RNDIS_DEV_DATAINITIALIZED,
97 };
99 struct rndis_device {
100 struct netvsc_device *net_dev;
102 enum rndis_device_state state;
103 bool link_state;
104 atomic_t new_req_id;
106 spinlock_t request_lock;
107 struct list_head req_list;
109 unsigned char hw_mac_adr[ETH_ALEN];
110 };
113 /* Interface */
114 int netvsc_device_add(struct hv_device *device, void *additional_info);
115 int netvsc_device_remove(struct hv_device *device);
116 int netvsc_send(struct hv_device *device,
117 struct hv_netvsc_packet *packet);
118 void netvsc_linkstatus_callback(struct hv_device *device_obj,
119 unsigned int status);
120 int netvsc_recv_callback(struct hv_device *device_obj,
121 struct hv_netvsc_packet *packet);
122 int rndis_filter_open(struct hv_device *dev);
123 int rndis_filter_close(struct hv_device *dev);
124 int rndis_filter_device_add(struct hv_device *dev,
125 void *additional_info);
126 void rndis_filter_device_remove(struct hv_device *dev);
127 int rndis_filter_receive(struct hv_device *dev,
128 struct hv_netvsc_packet *pkt);
132 int rndis_filter_send(struct hv_device *dev,
133 struct hv_netvsc_packet *pkt);
135 int rndis_filter_set_packet_filter(struct rndis_device *dev, u32 new_filter);
136 int rndis_filter_set_device_mac(struct hv_device *hdev, char *mac);
139 #define NVSP_INVALID_PROTOCOL_VERSION ((u32)0xFFFFFFFF)
141 #define NVSP_PROTOCOL_VERSION_1 2
142 #define NVSP_PROTOCOL_VERSION_2 0x30002
144 enum {
145 NVSP_MSG_TYPE_NONE = 0,
147 /* Init Messages */
148 NVSP_MSG_TYPE_INIT = 1,
149 NVSP_MSG_TYPE_INIT_COMPLETE = 2,
151 NVSP_VERSION_MSG_START = 100,
153 /* Version 1 Messages */
154 NVSP_MSG1_TYPE_SEND_NDIS_VER = NVSP_VERSION_MSG_START,
156 NVSP_MSG1_TYPE_SEND_RECV_BUF,
157 NVSP_MSG1_TYPE_SEND_RECV_BUF_COMPLETE,
158 NVSP_MSG1_TYPE_REVOKE_RECV_BUF,
160 NVSP_MSG1_TYPE_SEND_SEND_BUF,
161 NVSP_MSG1_TYPE_SEND_SEND_BUF_COMPLETE,
162 NVSP_MSG1_TYPE_REVOKE_SEND_BUF,
164 NVSP_MSG1_TYPE_SEND_RNDIS_PKT,
165 NVSP_MSG1_TYPE_SEND_RNDIS_PKT_COMPLETE,
167 /* Version 2 messages */
168 NVSP_MSG2_TYPE_SEND_CHIMNEY_DELEGATED_BUF,
169 NVSP_MSG2_TYPE_SEND_CHIMNEY_DELEGATED_BUF_COMP,
170 NVSP_MSG2_TYPE_REVOKE_CHIMNEY_DELEGATED_BUF,
172 NVSP_MSG2_TYPE_RESUME_CHIMNEY_RX_INDICATION,
174 NVSP_MSG2_TYPE_TERMINATE_CHIMNEY,
175 NVSP_MSG2_TYPE_TERMINATE_CHIMNEY_COMP,
177 NVSP_MSG2_TYPE_INDICATE_CHIMNEY_EVENT,
179 NVSP_MSG2_TYPE_SEND_CHIMNEY_PKT,
180 NVSP_MSG2_TYPE_SEND_CHIMNEY_PKT_COMP,
182 NVSP_MSG2_TYPE_POST_CHIMNEY_RECV_REQ,
183 NVSP_MSG2_TYPE_POST_CHIMNEY_RECV_REQ_COMP,
185 NVSP_MSG2_TYPE_ALLOC_RXBUF,
186 NVSP_MSG2_TYPE_ALLOC_RXBUF_COMP,
188 NVSP_MSG2_TYPE_FREE_RXBUF,
190 NVSP_MSG2_TYPE_SEND_VMQ_RNDIS_PKT,
191 NVSP_MSG2_TYPE_SEND_VMQ_RNDIS_PKT_COMP,
193 NVSP_MSG2_TYPE_SEND_NDIS_CONFIG,
195 NVSP_MSG2_TYPE_ALLOC_CHIMNEY_HANDLE,
196 NVSP_MSG2_TYPE_ALLOC_CHIMNEY_HANDLE_COMP,
197 };
199 enum {
200 NVSP_STAT_NONE = 0,
201 NVSP_STAT_SUCCESS,
202 NVSP_STAT_FAIL,
203 NVSP_STAT_PROTOCOL_TOO_NEW,
204 NVSP_STAT_PROTOCOL_TOO_OLD,
205 NVSP_STAT_INVALID_RNDIS_PKT,
206 NVSP_STAT_BUSY,
207 NVSP_STAT_PROTOCOL_UNSUPPORTED,
208 NVSP_STAT_MAX,
209 };
211 struct nvsp_message_header {
212 u32 msg_type;
213 };
215 /* Init Messages */
217 /*
218 * This message is used by the VSC to initialize the channel after the channels
219 * has been opened. This message should never include anything other then
220 * versioning (i.e. this message will be the same for ever).
221 */
222 struct nvsp_message_init {
223 u32 min_protocol_ver;
224 u32 max_protocol_ver;
225 } __packed;
227 /*
228 * This message is used by the VSP to complete the initialization of the
229 * channel. This message should never include anything other then versioning
230 * (i.e. this message will be the same for ever).
231 */
232 struct nvsp_message_init_complete {
233 u32 negotiated_protocol_ver;
234 u32 max_mdl_chain_len;
235 u32 status;
236 } __packed;
238 union nvsp_message_init_uber {
239 struct nvsp_message_init init;
240 struct nvsp_message_init_complete init_complete;
241 } __packed;
243 /* Version 1 Messages */
245 /*
246 * This message is used by the VSC to send the NDIS version to the VSP. The VSP
247 * can use this information when handling OIDs sent by the VSC.
248 */
249 struct nvsp_1_message_send_ndis_version {
250 u32 ndis_major_ver;
251 u32 ndis_minor_ver;
252 } __packed;
254 /*
255 * This message is used by the VSC to send a receive buffer to the VSP. The VSP
256 * can then use the receive buffer to send data to the VSC.
257 */
258 struct nvsp_1_message_send_receive_buffer {
259 u32 gpadl_handle;
260 u16 id;
261 } __packed;
263 struct nvsp_1_receive_buffer_section {
264 u32 offset;
265 u32 sub_alloc_size;
266 u32 num_sub_allocs;
267 u32 end_offset;
268 } __packed;
270 /*
271 * This message is used by the VSP to acknowledge a receive buffer send by the
272 * VSC. This message must be sent by the VSP before the VSP uses the receive
273 * buffer.
274 */
275 struct nvsp_1_message_send_receive_buffer_complete {
276 u32 status;
277 u32 num_sections;
279 /*
280 * The receive buffer is split into two parts, a large suballocation
281 * section and a small suballocation section. These sections are then
282 * suballocated by a certain size.
283 */
285 /*
286 * For example, the following break up of the receive buffer has 6
287 * large suballocations and 10 small suballocations.
288 */
290 /*
291 * | Large Section | | Small Section |
292 * ------------------------------------------------------------
293 * | | | | | | | | | | | | | | | | | |
294 * | |
295 * LargeOffset SmallOffset
296 */
298 struct nvsp_1_receive_buffer_section sections[1];
299 } __packed;
301 /*
302 * This message is sent by the VSC to revoke the receive buffer. After the VSP
303 * completes this transaction, the vsp should never use the receive buffer
304 * again.
305 */
306 struct nvsp_1_message_revoke_receive_buffer {
307 u16 id;
308 };
310 /*
311 * This message is used by the VSC to send a send buffer to the VSP. The VSC
312 * can then use the send buffer to send data to the VSP.
313 */
314 struct nvsp_1_message_send_send_buffer {
315 u32 gpadl_handle;
316 u16 id;
317 } __packed;
319 /*
320 * This message is used by the VSP to acknowledge a send buffer sent by the
321 * VSC. This message must be sent by the VSP before the VSP uses the sent
322 * buffer.
323 */
324 struct nvsp_1_message_send_send_buffer_complete {
325 u32 status;
327 /*
328 * The VSC gets to choose the size of the send buffer and the VSP gets
329 * to choose the sections size of the buffer. This was done to enable
330 * dynamic reconfigurations when the cost of GPA-direct buffers
331 * decreases.
332 */
333 u32 section_size;
334 } __packed;
336 /*
337 * This message is sent by the VSC to revoke the send buffer. After the VSP
338 * completes this transaction, the vsp should never use the send buffer again.
339 */
340 struct nvsp_1_message_revoke_send_buffer {
341 u16 id;
342 };
344 /*
345 * This message is used by both the VSP and the VSC to send a RNDIS message to
346 * the opposite channel endpoint.
347 */
348 struct nvsp_1_message_send_rndis_packet {
349 /*
350 * This field is specified by RNIDS. They assume there's two different
351 * channels of communication. However, the Network VSP only has one.
352 * Therefore, the channel travels with the RNDIS packet.
353 */
354 u32 channel_type;
356 /*
357 * This field is used to send part or all of the data through a send
358 * buffer. This values specifies an index into the send buffer. If the
359 * index is 0xFFFFFFFF, then the send buffer is not being used and all
360 * of the data was sent through other VMBus mechanisms.
361 */
362 u32 send_buf_section_index;
363 u32 send_buf_section_size;
364 } __packed;
366 /*
367 * This message is used by both the VSP and the VSC to complete a RNDIS message
368 * to the opposite channel endpoint. At this point, the initiator of this
369 * message cannot use any resources associated with the original RNDIS packet.
370 */
371 struct nvsp_1_message_send_rndis_packet_complete {
372 u32 status;
373 };
375 union nvsp_1_message_uber {
376 struct nvsp_1_message_send_ndis_version send_ndis_ver;
378 struct nvsp_1_message_send_receive_buffer send_recv_buf;
379 struct nvsp_1_message_send_receive_buffer_complete
380 send_recv_buf_complete;
381 struct nvsp_1_message_revoke_receive_buffer revoke_recv_buf;
383 struct nvsp_1_message_send_send_buffer send_send_buf;
384 struct nvsp_1_message_send_send_buffer_complete send_send_buf_complete;
385 struct nvsp_1_message_revoke_send_buffer revoke_send_buf;
387 struct nvsp_1_message_send_rndis_packet send_rndis_pkt;
388 struct nvsp_1_message_send_rndis_packet_complete
389 send_rndis_pkt_complete;
390 } __packed;
393 /*
394 * Network VSP protocol version 2 messages:
395 */
396 struct nvsp_2_vsc_capability {
397 union {
398 u64 data;
399 struct {
400 u64 vmq:1;
401 u64 chimney:1;
402 u64 sriov:1;
403 u64 ieee8021q:1;
404 u64 correlation_id:1;
405 };
406 };
407 } __packed;
409 struct nvsp_2_send_ndis_config {
410 u32 mtu;
411 u32 reserved;
412 struct nvsp_2_vsc_capability capability;
413 } __packed;
415 /* Allocate receive buffer */
416 struct nvsp_2_alloc_rxbuf {
417 /* Allocation ID to match the allocation request and response */
418 u32 alloc_id;
420 /* Length of the VM shared memory receive buffer that needs to
421 * be allocated
422 */
423 u32 len;
424 } __packed;
426 /* Allocate receive buffer complete */
427 struct nvsp_2_alloc_rxbuf_comp {
428 /* The NDIS_STATUS code for buffer allocation */
429 u32 status;
431 u32 alloc_id;
433 /* GPADL handle for the allocated receive buffer */
434 u32 gpadl_handle;
436 /* Receive buffer ID */
437 u64 recv_buf_id;
438 } __packed;
440 struct nvsp_2_free_rxbuf {
441 u64 recv_buf_id;
442 } __packed;
444 union nvsp_2_message_uber {
445 struct nvsp_2_send_ndis_config send_ndis_config;
446 struct nvsp_2_alloc_rxbuf alloc_rxbuf;
447 struct nvsp_2_alloc_rxbuf_comp alloc_rxbuf_comp;
448 struct nvsp_2_free_rxbuf free_rxbuf;
449 } __packed;
451 union nvsp_all_messages {
452 union nvsp_message_init_uber init_msg;
453 union nvsp_1_message_uber v1_msg;
454 union nvsp_2_message_uber v2_msg;
455 } __packed;
457 /* ALL Messages */
458 struct nvsp_message {
459 struct nvsp_message_header hdr;
460 union nvsp_all_messages msg;
461 } __packed;
464 #define NETVSC_MTU 65536
466 #define NETVSC_RECEIVE_BUFFER_SIZE (1024*1024*2) /* 2MB */
468 #define NETVSC_RECEIVE_BUFFER_ID 0xcafe
470 /* Preallocated receive packets */
471 #define NETVSC_RECEIVE_PACKETLIST_COUNT 256
473 #define NETVSC_PACKET_SIZE 2048
475 /* Per netvsc channel-specific */
476 struct netvsc_device {
477 struct hv_device *dev;
479 u32 nvsp_version;
481 atomic_t num_outstanding_sends;
482 wait_queue_head_t wait_drain;
483 bool start_remove;
484 bool destroy;
485 /*
486 * List of free preallocated hv_netvsc_packet to represent receive
487 * packet
488 */
489 struct list_head recv_pkt_list;
490 spinlock_t recv_pkt_list_lock;
492 /* Receive buffer allocated by us but manages by NetVSP */
493 void *recv_buf;
494 u32 recv_buf_size;
495 u32 recv_buf_gpadl_handle;
496 u32 recv_section_cnt;
497 struct nvsp_1_receive_buffer_section *recv_section;
499 /* Used for NetVSP initialization protocol */
500 struct completion channel_init_wait;
501 struct nvsp_message channel_init_pkt;
503 struct nvsp_message revoke_packet;
504 /* unsigned char HwMacAddr[HW_MACADDR_LEN]; */
506 struct net_device *ndev;
508 /* Holds rndis device info */
509 void *extension;
510 };
512 /* NdisInitialize message */
513 struct rndis_initialize_request {
514 u32 req_id;
515 u32 major_ver;
516 u32 minor_ver;
517 u32 max_xfer_size;
518 };
520 /* Response to NdisInitialize */
521 struct rndis_initialize_complete {
522 u32 req_id;
523 u32 status;
524 u32 major_ver;
525 u32 minor_ver;
526 u32 dev_flags;
527 u32 medium;
528 u32 max_pkt_per_msg;
529 u32 max_xfer_size;
530 u32 pkt_alignment_factor;
531 u32 af_list_offset;
532 u32 af_list_size;
533 };
535 /* Call manager devices only: Information about an address family */
536 /* supported by the device is appended to the response to NdisInitialize. */
537 struct rndis_co_address_family {
538 u32 address_family;
539 u32 major_ver;
540 u32 minor_ver;
541 };
543 /* NdisHalt message */
544 struct rndis_halt_request {
545 u32 req_id;
546 };
548 /* NdisQueryRequest message */
549 struct rndis_query_request {
550 u32 req_id;
551 u32 oid;
552 u32 info_buflen;
553 u32 info_buf_offset;
554 u32 dev_vc_handle;
555 };
557 /* Response to NdisQueryRequest */
558 struct rndis_query_complete {
559 u32 req_id;
560 u32 status;
561 u32 info_buflen;
562 u32 info_buf_offset;
563 };
565 /* NdisSetRequest message */
566 struct rndis_set_request {
567 u32 req_id;
568 u32 oid;
569 u32 info_buflen;
570 u32 info_buf_offset;
571 u32 dev_vc_handle;
572 };
574 /* Response to NdisSetRequest */
575 struct rndis_set_complete {
576 u32 req_id;
577 u32 status;
578 };
580 /* NdisReset message */
581 struct rndis_reset_request {
582 u32 reserved;
583 };
585 /* Response to NdisReset */
586 struct rndis_reset_complete {
587 u32 status;
588 u32 addressing_reset;
589 };
591 /* NdisMIndicateStatus message */
592 struct rndis_indicate_status {
593 u32 status;
594 u32 status_buflen;
595 u32 status_buf_offset;
596 };
598 /* Diagnostic information passed as the status buffer in */
599 /* struct rndis_indicate_status messages signifying error conditions. */
600 struct rndis_diagnostic_info {
601 u32 diag_status;
602 u32 error_offset;
603 };
605 /* NdisKeepAlive message */
606 struct rndis_keepalive_request {
607 u32 req_id;
608 };
610 /* Response to NdisKeepAlive */
611 struct rndis_keepalive_complete {
612 u32 req_id;
613 u32 status;
614 };
616 /*
617 * Data message. All Offset fields contain byte offsets from the beginning of
618 * struct rndis_packet. All Length fields are in bytes. VcHandle is set
619 * to 0 for connectionless data, otherwise it contains the VC handle.
620 */
621 struct rndis_packet {
622 u32 data_offset;
623 u32 data_len;
624 u32 oob_data_offset;
625 u32 oob_data_len;
626 u32 num_oob_data_elements;
627 u32 per_pkt_info_offset;
628 u32 per_pkt_info_len;
629 u32 vc_handle;
630 u32 reserved;
631 };
633 /* Optional Out of Band data associated with a Data message. */
634 struct rndis_oobd {
635 u32 size;
636 u32 type;
637 u32 class_info_offset;
638 };
640 /* Packet extension field contents associated with a Data message. */
641 struct rndis_per_packet_info {
642 u32 size;
643 u32 type;
644 u32 ppi_offset;
645 };
647 enum ndis_per_pkt_info_type {
648 TCPIP_CHKSUM_PKTINFO,
649 IPSEC_PKTINFO,
650 TCP_LARGESEND_PKTINFO,
651 CLASSIFICATION_HANDLE_PKTINFO,
652 NDIS_RESERVED,
653 SG_LIST_PKTINFO,
654 IEEE_8021Q_INFO,
655 ORIGINAL_PKTINFO,
656 PACKET_CANCEL_ID,
657 ORIGINAL_NET_BUFLIST,
658 CACHED_NET_BUFLIST,
659 SHORT_PKT_PADINFO,
660 MAX_PER_PKT_INFO
661 };
663 struct ndis_pkt_8021q_info {
664 union {
665 struct {
666 u32 pri:3; /* User Priority */
667 u32 cfi:1; /* Canonical Format ID */
668 u32 vlanid:12; /* VLAN ID */
669 u32 reserved:16;
670 };
671 u32 value;
672 };
673 };
675 #define NDIS_VLAN_PPI_SIZE (sizeof(struct rndis_per_packet_info) + \
676 sizeof(struct ndis_pkt_8021q_info))
678 /* Format of Information buffer passed in a SetRequest for the OID */
679 /* OID_GEN_RNDIS_CONFIG_PARAMETER. */
680 struct rndis_config_parameter_info {
681 u32 parameter_name_offset;
682 u32 parameter_name_length;
683 u32 parameter_type;
684 u32 parameter_value_offset;
685 u32 parameter_value_length;
686 };
688 /* Values for ParameterType in struct rndis_config_parameter_info */
689 #define RNDIS_CONFIG_PARAM_TYPE_INTEGER 0
690 #define RNDIS_CONFIG_PARAM_TYPE_STRING 2
692 /* CONDIS Miniport messages for connection oriented devices */
693 /* that do not implement a call manager. */
695 /* CoNdisMiniportCreateVc message */
696 struct rcondis_mp_create_vc {
697 u32 req_id;
698 u32 ndis_vc_handle;
699 };
701 /* Response to CoNdisMiniportCreateVc */
702 struct rcondis_mp_create_vc_complete {
703 u32 req_id;
704 u32 dev_vc_handle;
705 u32 status;
706 };
708 /* CoNdisMiniportDeleteVc message */
709 struct rcondis_mp_delete_vc {
710 u32 req_id;
711 u32 dev_vc_handle;
712 };
714 /* Response to CoNdisMiniportDeleteVc */
715 struct rcondis_mp_delete_vc_complete {
716 u32 req_id;
717 u32 status;
718 };
720 /* CoNdisMiniportQueryRequest message */
721 struct rcondis_mp_query_request {
722 u32 req_id;
723 u32 request_type;
724 u32 oid;
725 u32 dev_vc_handle;
726 u32 info_buflen;
727 u32 info_buf_offset;
728 };
730 /* CoNdisMiniportSetRequest message */
731 struct rcondis_mp_set_request {
732 u32 req_id;
733 u32 request_type;
734 u32 oid;
735 u32 dev_vc_handle;
736 u32 info_buflen;
737 u32 info_buf_offset;
738 };
740 /* CoNdisIndicateStatus message */
741 struct rcondis_indicate_status {
742 u32 ndis_vc_handle;
743 u32 status;
744 u32 status_buflen;
745 u32 status_buf_offset;
746 };
748 /* CONDIS Call/VC parameters */
749 struct rcondis_specific_parameters {
750 u32 parameter_type;
751 u32 parameter_length;
752 u32 parameter_lffset;
753 };
755 struct rcondis_media_parameters {
756 u32 flags;
757 u32 reserved1;
758 u32 reserved2;
759 struct rcondis_specific_parameters media_specific;
760 };
762 struct rndis_flowspec {
763 u32 token_rate;
764 u32 token_bucket_size;
765 u32 peak_bandwidth;
766 u32 latency;
767 u32 delay_variation;
768 u32 service_type;
769 u32 max_sdu_size;
770 u32 minimum_policed_size;
771 };
773 struct rcondis_call_manager_parameters {
774 struct rndis_flowspec transmit;
775 struct rndis_flowspec receive;
776 struct rcondis_specific_parameters call_mgr_specific;
777 };
779 /* CoNdisMiniportActivateVc message */
780 struct rcondis_mp_activate_vc_request {
781 u32 req_id;
782 u32 flags;
783 u32 dev_vc_handle;
784 u32 media_params_offset;
785 u32 media_params_length;
786 u32 call_mgr_params_offset;
787 u32 call_mgr_params_length;
788 };
790 /* Response to CoNdisMiniportActivateVc */
791 struct rcondis_mp_activate_vc_complete {
792 u32 req_id;
793 u32 status;
794 };
796 /* CoNdisMiniportDeactivateVc message */
797 struct rcondis_mp_deactivate_vc_request {
798 u32 req_id;
799 u32 flags;
800 u32 dev_vc_handle;
801 };
803 /* Response to CoNdisMiniportDeactivateVc */
804 struct rcondis_mp_deactivate_vc_complete {
805 u32 req_id;
806 u32 status;
807 };
810 /* union with all of the RNDIS messages */
811 union rndis_message_container {
812 struct rndis_packet pkt;
813 struct rndis_initialize_request init_req;
814 struct rndis_halt_request halt_req;
815 struct rndis_query_request query_req;
816 struct rndis_set_request set_req;
817 struct rndis_reset_request reset_req;
818 struct rndis_keepalive_request keep_alive_req;
819 struct rndis_indicate_status indicate_status;
820 struct rndis_initialize_complete init_complete;
821 struct rndis_query_complete query_complete;
822 struct rndis_set_complete set_complete;
823 struct rndis_reset_complete reset_complete;
824 struct rndis_keepalive_complete keep_alive_complete;
825 struct rcondis_mp_create_vc co_miniport_create_vc;
826 struct rcondis_mp_delete_vc co_miniport_delete_vc;
827 struct rcondis_indicate_status co_indicate_status;
828 struct rcondis_mp_activate_vc_request co_miniport_activate_vc;
829 struct rcondis_mp_deactivate_vc_request co_miniport_deactivate_vc;
830 struct rcondis_mp_create_vc_complete co_miniport_create_vc_complete;
831 struct rcondis_mp_delete_vc_complete co_miniport_delete_vc_complete;
832 struct rcondis_mp_activate_vc_complete co_miniport_activate_vc_complete;
833 struct rcondis_mp_deactivate_vc_complete
834 co_miniport_deactivate_vc_complete;
835 };
837 /* Remote NDIS message format */
838 struct rndis_message {
839 u32 ndis_msg_type;
841 /* Total length of this message, from the beginning */
842 /* of the sruct rndis_message, in bytes. */
843 u32 msg_len;
845 /* Actual message */
846 union rndis_message_container msg;
847 };
850 struct rndis_filter_packet {
851 void *completion_ctx;
852 void (*completion)(void *context);
853 struct rndis_message msg;
854 };
856 /* Handy macros */
858 /* get the size of an RNDIS message. Pass in the message type, */
859 /* struct rndis_set_request, struct rndis_packet for example */
860 #define RNDIS_MESSAGE_SIZE(msg) \
861 (sizeof(msg) + (sizeof(struct rndis_message) - \
862 sizeof(union rndis_message_container)))
864 /* get pointer to info buffer with message pointer */
865 #define MESSAGE_TO_INFO_BUFFER(msg) \
866 (((unsigned char *)(msg)) + msg->info_buf_offset)
868 /* get pointer to status buffer with message pointer */
869 #define MESSAGE_TO_STATUS_BUFFER(msg) \
870 (((unsigned char *)(msg)) + msg->status_buf_offset)
872 /* get pointer to OOBD buffer with message pointer */
873 #define MESSAGE_TO_OOBD_BUFFER(msg) \
874 (((unsigned char *)(msg)) + msg->oob_data_offset)
876 /* get pointer to data buffer with message pointer */
877 #define MESSAGE_TO_DATA_BUFFER(msg) \
878 (((unsigned char *)(msg)) + msg->per_pkt_info_offset)
880 /* get pointer to contained message from NDIS_MESSAGE pointer */
881 #define RNDIS_MESSAGE_PTR_TO_MESSAGE_PTR(rndis_msg) \
882 ((void *) &rndis_msg->msg)
884 /* get pointer to contained message from NDIS_MESSAGE pointer */
885 #define RNDIS_MESSAGE_RAW_PTR_TO_MESSAGE_PTR(rndis_msg) \
886 ((void *) rndis_msg)
889 #define __struct_bcount(x)
893 #define RNDIS_HEADER_SIZE (sizeof(struct rndis_message) - \
894 sizeof(union rndis_message_container))
896 #define NDIS_PACKET_TYPE_DIRECTED 0x00000001
897 #define NDIS_PACKET_TYPE_MULTICAST 0x00000002
898 #define NDIS_PACKET_TYPE_ALL_MULTICAST 0x00000004
899 #define NDIS_PACKET_TYPE_BROADCAST 0x00000008
900 #define NDIS_PACKET_TYPE_SOURCE_ROUTING 0x00000010
901 #define NDIS_PACKET_TYPE_PROMISCUOUS 0x00000020
902 #define NDIS_PACKET_TYPE_SMT 0x00000040
903 #define NDIS_PACKET_TYPE_ALL_LOCAL 0x00000080
904 #define NDIS_PACKET_TYPE_GROUP 0x00000100
905 #define NDIS_PACKET_TYPE_ALL_FUNCTIONAL 0x00000200
906 #define NDIS_PACKET_TYPE_FUNCTIONAL 0x00000400
907 #define NDIS_PACKET_TYPE_MAC_FRAME 0x00000800
911 #endif /* _HYPERV_NET_H */