1 /*
2 * Copyright (c) 2012 Smith Micro Software, Inc.
3 * Copyright (c) 2012 Bjørn Mork <bjorn@mork.no>
4 *
5 * This driver is based on and reuse most of cdc_ncm, which is
6 * Copyright (C) ST-Ericsson 2010-2012
7 *
8 * This program is free software; you can redistribute it and/or
9 * modify it under the terms of the GNU General Public License
10 * version 2 as published by the Free Software Foundation.
11 */
13 #include <linux/module.h>
14 #include <linux/netdevice.h>
15 #include <linux/ethtool.h>
16 #include <linux/if_vlan.h>
17 #include <linux/ip.h>
18 #include <linux/mii.h>
19 #include <linux/usb.h>
20 #include <linux/usb/cdc.h>
21 #include <linux/usb/usbnet.h>
22 #include <linux/usb/cdc-wdm.h>
23 #include <linux/usb/cdc_ncm.h>
25 /* driver specific data - must match cdc_ncm usage */
26 struct cdc_mbim_state {
27 struct cdc_ncm_ctx *ctx;
28 atomic_t pmcount;
29 struct usb_driver *subdriver;
30 struct usb_interface *control;
31 struct usb_interface *data;
32 };
34 /* using a counter to merge subdriver requests with our own into a combined state */
35 static int cdc_mbim_manage_power(struct usbnet *dev, int on)
36 {
37 struct cdc_mbim_state *info = (void *)&dev->data;
38 int rv = 0;
40 dev_dbg(&dev->intf->dev, "%s() pmcount=%d, on=%d\n", __func__, atomic_read(&info->pmcount), on);
42 if ((on && atomic_add_return(1, &info->pmcount) == 1) || (!on && atomic_dec_and_test(&info->pmcount))) {
43 /* need autopm_get/put here to ensure the usbcore sees the new value */
44 rv = usb_autopm_get_interface(dev->intf);
45 if (rv < 0)
46 goto err;
47 dev->intf->needs_remote_wakeup = on;
48 usb_autopm_put_interface(dev->intf);
49 }
50 err:
51 return rv;
52 }
54 static int cdc_mbim_wdm_manage_power(struct usb_interface *intf, int status)
55 {
56 struct usbnet *dev = usb_get_intfdata(intf);
58 /* can be called while disconnecting */
59 if (!dev)
60 return 0;
62 return cdc_mbim_manage_power(dev, status);
63 }
66 static int cdc_mbim_bind(struct usbnet *dev, struct usb_interface *intf)
67 {
68 struct cdc_ncm_ctx *ctx;
69 struct usb_driver *subdriver = ERR_PTR(-ENODEV);
70 int ret = -ENODEV;
71 u8 data_altsetting = CDC_NCM_DATA_ALTSETTING_NCM;
72 struct cdc_mbim_state *info = (void *)&dev->data;
74 /* see if interface supports MBIM alternate setting */
75 if (intf->num_altsetting == 2) {
76 if (!cdc_ncm_comm_intf_is_mbim(intf->cur_altsetting))
77 usb_set_interface(dev->udev,
78 intf->cur_altsetting->desc.bInterfaceNumber,
79 CDC_NCM_COMM_ALTSETTING_MBIM);
80 data_altsetting = CDC_NCM_DATA_ALTSETTING_MBIM;
81 }
83 /* Probably NCM, defer for cdc_ncm_bind */
84 if (!cdc_ncm_comm_intf_is_mbim(intf->cur_altsetting))
85 goto err;
87 ret = cdc_ncm_bind_common(dev, intf, data_altsetting);
88 if (ret)
89 goto err;
91 ctx = info->ctx;
93 /* The MBIM descriptor and the status endpoint are required */
94 if (ctx->mbim_desc && dev->status)
95 subdriver = usb_cdc_wdm_register(ctx->control,
96 &dev->status->desc,
97 le16_to_cpu(ctx->mbim_desc->wMaxControlMessage),
98 cdc_mbim_wdm_manage_power);
99 if (IS_ERR(subdriver)) {
100 ret = PTR_ERR(subdriver);
101 cdc_ncm_unbind(dev, intf);
102 goto err;
103 }
105 /* can't let usbnet use the interrupt endpoint */
106 dev->status = NULL;
107 info->subdriver = subdriver;
109 /* MBIM cannot do ARP */
110 dev->net->flags |= IFF_NOARP;
112 /* no need to put the VLAN tci in the packet headers */
113 dev->net->features |= NETIF_F_HW_VLAN_TX;
114 err:
115 return ret;
116 }
118 static void cdc_mbim_unbind(struct usbnet *dev, struct usb_interface *intf)
119 {
120 struct cdc_mbim_state *info = (void *)&dev->data;
121 struct cdc_ncm_ctx *ctx = info->ctx;
123 /* disconnect subdriver from control interface */
124 if (info->subdriver && info->subdriver->disconnect)
125 info->subdriver->disconnect(ctx->control);
126 info->subdriver = NULL;
128 /* let NCM unbind clean up both control and data interface */
129 cdc_ncm_unbind(dev, intf);
130 }
133 static struct sk_buff *cdc_mbim_tx_fixup(struct usbnet *dev, struct sk_buff *skb, gfp_t flags)
134 {
135 struct sk_buff *skb_out;
136 struct cdc_mbim_state *info = (void *)&dev->data;
137 struct cdc_ncm_ctx *ctx = info->ctx;
138 __le32 sign = cpu_to_le32(USB_CDC_MBIM_NDP16_IPS_SIGN);
139 u16 tci = 0;
140 u8 *c;
142 if (!ctx)
143 goto error;
145 if (skb) {
146 if (skb->len <= sizeof(ETH_HLEN))
147 goto error;
149 /* mapping VLANs to MBIM sessions:
150 * no tag => IPS session <0>
151 * 1 - 255 => IPS session <vlanid>
152 * 256 - 511 => DSS session <vlanid - 256>
153 * 512 - 4095 => unsupported, drop
154 */
155 vlan_get_tag(skb, &tci);
157 switch (tci & 0x0f00) {
158 case 0x0000: /* VLAN ID 0 - 255 */
159 /* verify that datagram is IPv4 or IPv6 */
160 skb_reset_mac_header(skb);
161 switch (eth_hdr(skb)->h_proto) {
162 case htons(ETH_P_IP):
163 case htons(ETH_P_IPV6):
164 break;
165 default:
166 goto error;
167 }
168 c = (u8 *)&sign;
169 c[3] = tci;
170 break;
171 case 0x0100: /* VLAN ID 256 - 511 */
172 sign = cpu_to_le32(USB_CDC_MBIM_NDP16_DSS_SIGN);
173 c = (u8 *)&sign;
174 c[3] = tci;
175 break;
176 default:
177 netif_err(dev, tx_err, dev->net,
178 "unsupported tci=0x%04x\n", tci);
179 goto error;
180 }
181 skb_pull(skb, ETH_HLEN);
182 }
184 spin_lock_bh(&ctx->mtx);
185 skb_out = cdc_ncm_fill_tx_frame(ctx, skb, sign);
186 spin_unlock_bh(&ctx->mtx);
187 return skb_out;
189 error:
190 if (skb)
191 dev_kfree_skb_any(skb);
193 return NULL;
194 }
196 static struct sk_buff *cdc_mbim_process_dgram(struct usbnet *dev, u8 *buf, size_t len, u16 tci)
197 {
198 __be16 proto = htons(ETH_P_802_3);
199 struct sk_buff *skb = NULL;
201 if (tci < 256) { /* IPS session? */
202 if (len < sizeof(struct iphdr))
203 goto err;
205 switch (*buf & 0xf0) {
206 case 0x40:
207 proto = htons(ETH_P_IP);
208 break;
209 case 0x60:
210 proto = htons(ETH_P_IPV6);
211 break;
212 default:
213 goto err;
214 }
215 }
217 skb = netdev_alloc_skb_ip_align(dev->net, len + ETH_HLEN);
218 if (!skb)
219 goto err;
221 /* add an ethernet header */
222 skb_put(skb, ETH_HLEN);
223 skb_reset_mac_header(skb);
224 eth_hdr(skb)->h_proto = proto;
225 memset(eth_hdr(skb)->h_source, 0, ETH_ALEN);
226 memcpy(eth_hdr(skb)->h_dest, dev->net->dev_addr, ETH_ALEN);
228 /* add datagram */
229 memcpy(skb_put(skb, len), buf, len);
231 /* map MBIM session to VLAN */
232 if (tci)
233 vlan_put_tag(skb, tci);
234 err:
235 return skb;
236 }
238 static int cdc_mbim_rx_fixup(struct usbnet *dev, struct sk_buff *skb_in)
239 {
240 struct sk_buff *skb;
241 struct cdc_mbim_state *info = (void *)&dev->data;
242 struct cdc_ncm_ctx *ctx = info->ctx;
243 int len;
244 int nframes;
245 int x;
246 int offset;
247 struct usb_cdc_ncm_ndp16 *ndp16;
248 struct usb_cdc_ncm_dpe16 *dpe16;
249 int ndpoffset;
250 int loopcount = 50; /* arbitrary max preventing infinite loop */
251 u8 *c;
252 u16 tci;
254 ndpoffset = cdc_ncm_rx_verify_nth16(ctx, skb_in);
255 if (ndpoffset < 0)
256 goto error;
258 next_ndp:
259 nframes = cdc_ncm_rx_verify_ndp16(skb_in, ndpoffset);
260 if (nframes < 0)
261 goto error;
263 ndp16 = (struct usb_cdc_ncm_ndp16 *)(skb_in->data + ndpoffset);
265 switch (ndp16->dwSignature & cpu_to_le32(0x00ffffff)) {
266 case cpu_to_le32(USB_CDC_MBIM_NDP16_IPS_SIGN):
267 c = (u8 *)&ndp16->dwSignature;
268 tci = c[3];
269 break;
270 case cpu_to_le32(USB_CDC_MBIM_NDP16_DSS_SIGN):
271 c = (u8 *)&ndp16->dwSignature;
272 tci = c[3] + 256;
273 break;
274 default:
275 netif_dbg(dev, rx_err, dev->net,
276 "unsupported NDP signature <0x%08x>\n",
277 le32_to_cpu(ndp16->dwSignature));
278 goto err_ndp;
280 }
282 dpe16 = ndp16->dpe16;
283 for (x = 0; x < nframes; x++, dpe16++) {
284 offset = le16_to_cpu(dpe16->wDatagramIndex);
285 len = le16_to_cpu(dpe16->wDatagramLength);
287 /*
288 * CDC NCM ch. 3.7
289 * All entries after first NULL entry are to be ignored
290 */
291 if ((offset == 0) || (len == 0)) {
292 if (!x)
293 goto err_ndp; /* empty NTB */
294 break;
295 }
297 /* sanity checking */
298 if (((offset + len) > skb_in->len) || (len > ctx->rx_max)) {
299 netif_dbg(dev, rx_err, dev->net,
300 "invalid frame detected (ignored) offset[%u]=%u, length=%u, skb=%p\n",
301 x, offset, len, skb_in);
302 if (!x)
303 goto err_ndp;
304 break;
305 } else {
306 skb = cdc_mbim_process_dgram(dev, skb_in->data + offset, len, tci);
307 if (!skb)
308 goto error;
309 usbnet_skb_return(dev, skb);
310 }
311 }
312 err_ndp:
313 /* are there more NDPs to process? */
314 ndpoffset = le16_to_cpu(ndp16->wNextNdpIndex);
315 if (ndpoffset && loopcount--)
316 goto next_ndp;
318 return 1;
319 error:
320 return 0;
321 }
323 static int cdc_mbim_suspend(struct usb_interface *intf, pm_message_t message)
324 {
325 int ret = 0;
326 struct usbnet *dev = usb_get_intfdata(intf);
327 struct cdc_mbim_state *info = (void *)&dev->data;
328 struct cdc_ncm_ctx *ctx = info->ctx;
330 if (ctx == NULL) {
331 ret = -1;
332 goto error;
333 }
335 ret = usbnet_suspend(intf, message);
336 if (ret < 0)
337 goto error;
339 if (intf == ctx->control && info->subdriver && info->subdriver->suspend)
340 ret = info->subdriver->suspend(intf, message);
341 if (ret < 0)
342 usbnet_resume(intf);
344 error:
345 return ret;
346 }
348 static int cdc_mbim_resume(struct usb_interface *intf)
349 {
350 int ret = 0;
351 struct usbnet *dev = usb_get_intfdata(intf);
352 struct cdc_mbim_state *info = (void *)&dev->data;
353 struct cdc_ncm_ctx *ctx = info->ctx;
354 bool callsub = (intf == ctx->control && info->subdriver && info->subdriver->resume);
356 if (callsub)
357 ret = info->subdriver->resume(intf);
358 if (ret < 0)
359 goto err;
360 ret = usbnet_resume(intf);
361 if (ret < 0 && callsub && info->subdriver->suspend)
362 info->subdriver->suspend(intf, PMSG_SUSPEND);
363 err:
364 return ret;
365 }
367 static const struct driver_info cdc_mbim_info = {
368 .description = "CDC MBIM",
369 .flags = FLAG_NO_SETINT | FLAG_MULTI_PACKET | FLAG_WWAN,
370 .bind = cdc_mbim_bind,
371 .unbind = cdc_mbim_unbind,
372 .manage_power = cdc_mbim_manage_power,
373 .rx_fixup = cdc_mbim_rx_fixup,
374 .tx_fixup = cdc_mbim_tx_fixup,
375 };
377 /* MBIM and NCM devices should not need a ZLP after NTBs with
378 * dwNtbOutMaxSize length. This driver_info is for the exceptional
379 * devices requiring it anyway, allowing them to be supported without
380 * forcing the performance penalty on all the sane devices.
381 */
382 static const struct driver_info cdc_mbim_info_zlp = {
383 .description = "CDC MBIM",
384 .flags = FLAG_NO_SETINT | FLAG_MULTI_PACKET | FLAG_WWAN | FLAG_SEND_ZLP,
385 .bind = cdc_mbim_bind,
386 .unbind = cdc_mbim_unbind,
387 .manage_power = cdc_mbim_manage_power,
388 .rx_fixup = cdc_mbim_rx_fixup,
389 .tx_fixup = cdc_mbim_tx_fixup,
390 };
392 static const struct usb_device_id mbim_devs[] = {
393 /* This duplicate NCM entry is intentional. MBIM devices can
394 * be disguised as NCM by default, and this is necessary to
395 * allow us to bind the correct driver_info to such devices.
396 *
397 * bind() will sort out this for us, selecting the correct
398 * entry and reject the other
399 */
400 { USB_INTERFACE_INFO(USB_CLASS_COMM, USB_CDC_SUBCLASS_NCM, USB_CDC_PROTO_NONE),
401 .driver_info = (unsigned long)&cdc_mbim_info,
402 },
403 /* Sierra Wireless MC7710 need ZLPs */
404 { USB_DEVICE_AND_INTERFACE_INFO(0x1199, 0x68a2, USB_CLASS_COMM, USB_CDC_SUBCLASS_MBIM, USB_CDC_PROTO_NONE),
405 .driver_info = (unsigned long)&cdc_mbim_info_zlp,
406 },
407 { USB_INTERFACE_INFO(USB_CLASS_COMM, USB_CDC_SUBCLASS_MBIM, USB_CDC_PROTO_NONE),
408 .driver_info = (unsigned long)&cdc_mbim_info,
409 },
410 {
411 },
412 };
413 MODULE_DEVICE_TABLE(usb, mbim_devs);
415 static struct usb_driver cdc_mbim_driver = {
416 .name = "cdc_mbim",
417 .id_table = mbim_devs,
418 .probe = usbnet_probe,
419 .disconnect = usbnet_disconnect,
420 .suspend = cdc_mbim_suspend,
421 .resume = cdc_mbim_resume,
422 .reset_resume = cdc_mbim_resume,
423 .supports_autosuspend = 1,
424 .disable_hub_initiated_lpm = 1,
425 };
426 module_usb_driver(cdc_mbim_driver);
428 MODULE_AUTHOR("Greg Suarez <gsuarez@smithmicro.com>");
429 MODULE_AUTHOR("Bjørn Mork <bjorn@mork.no>");
430 MODULE_DESCRIPTION("USB CDC MBIM host driver");
431 MODULE_LICENSE("GPL");