1 /*
2 * Copyright 2012 Alexandre Pereira da Silva <aletes.xgr@gmail.com>
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License as published by
6 * the Free Software Foundation; version 2.
7 *
8 */
10 #include <linux/clk.h>
11 #include <linux/err.h>
12 #include <linux/io.h>
13 #include <linux/kernel.h>
14 #include <linux/module.h>
15 #include <linux/of.h>
16 #include <linux/of_address.h>
17 #include <linux/platform_device.h>
18 #include <linux/pwm.h>
19 #include <linux/slab.h>
21 struct lpc32xx_pwm_chip {
22 struct pwm_chip chip;
23 struct clk *clk;
24 void __iomem *base;
25 };
27 #define PWM_ENABLE (1 << 31)
28 #define PWM_RELOADV(x) (((x) & 0xFF) << 8)
29 #define PWM_DUTY(x) ((x) & 0xFF)
31 #define to_lpc32xx_pwm_chip(_chip) \
32 container_of(_chip, struct lpc32xx_pwm_chip, chip)
34 static int lpc32xx_pwm_config(struct pwm_chip *chip, struct pwm_device *pwm,
35 int duty_ns, int period_ns)
36 {
37 struct lpc32xx_pwm_chip *lpc32xx = to_lpc32xx_pwm_chip(chip);
38 unsigned long long c;
39 int period_cycles, duty_cycles;
41 c = clk_get_rate(lpc32xx->clk) / 256;
42 c = c * period_ns;
43 do_div(c, NSEC_PER_SEC);
45 /* Handle high and low extremes */
46 if (c == 0)
47 c = 1;
48 if (c > 255)
49 c = 0; /* 0 set division by 256 */
50 period_cycles = c;
52 /* The duty-cycle value is as follows:
53 *
54 * DUTY-CYCLE HIGH LEVEL
55 * 1 99.9%
56 * 25 90.0%
57 * 128 50.0%
58 * 220 10.0%
59 * 255 0.1%
60 * 0 0.0%
61 *
62 * In other words, the register value is duty-cycle % 256 with
63 * duty-cycle in the range 1-256.
64 */
65 c = 256 * duty_ns;
66 do_div(c, period_ns);
67 if (c > 255)
68 c = 255;
69 duty_cycles = 256 - c;
71 writel(PWM_ENABLE | PWM_RELOADV(period_cycles) | PWM_DUTY(duty_cycles),
72 lpc32xx->base + (pwm->hwpwm << 2));
74 return 0;
75 }
77 static int lpc32xx_pwm_enable(struct pwm_chip *chip, struct pwm_device *pwm)
78 {
79 struct lpc32xx_pwm_chip *lpc32xx = to_lpc32xx_pwm_chip(chip);
81 return clk_enable(lpc32xx->clk);
82 }
84 static void lpc32xx_pwm_disable(struct pwm_chip *chip, struct pwm_device *pwm)
85 {
86 struct lpc32xx_pwm_chip *lpc32xx = to_lpc32xx_pwm_chip(chip);
88 writel(0, lpc32xx->base + (pwm->hwpwm << 2));
89 clk_disable(lpc32xx->clk);
90 }
92 static const struct pwm_ops lpc32xx_pwm_ops = {
93 .config = lpc32xx_pwm_config,
94 .enable = lpc32xx_pwm_enable,
95 .disable = lpc32xx_pwm_disable,
96 .owner = THIS_MODULE,
97 };
99 static int lpc32xx_pwm_probe(struct platform_device *pdev)
100 {
101 struct lpc32xx_pwm_chip *lpc32xx;
102 struct resource *res;
103 int ret;
105 lpc32xx = devm_kzalloc(&pdev->dev, sizeof(*lpc32xx), GFP_KERNEL);
106 if (!lpc32xx)
107 return -ENOMEM;
109 res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
110 if (!res)
111 return -EINVAL;
113 lpc32xx->base = devm_request_and_ioremap(&pdev->dev, res);
114 if (!lpc32xx->base)
115 return -EADDRNOTAVAIL;
117 lpc32xx->clk = devm_clk_get(&pdev->dev, NULL);
118 if (IS_ERR(lpc32xx->clk))
119 return PTR_ERR(lpc32xx->clk);
121 lpc32xx->chip.dev = &pdev->dev;
122 lpc32xx->chip.ops = &lpc32xx_pwm_ops;
123 lpc32xx->chip.npwm = 2;
124 lpc32xx->chip.base = -1;
126 ret = pwmchip_add(&lpc32xx->chip);
127 if (ret < 0) {
128 dev_err(&pdev->dev, "failed to add PWM chip, error %d\n", ret);
129 return ret;
130 }
132 platform_set_drvdata(pdev, lpc32xx);
134 return 0;
135 }
137 static int __devexit lpc32xx_pwm_remove(struct platform_device *pdev)
138 {
139 struct lpc32xx_pwm_chip *lpc32xx = platform_get_drvdata(pdev);
140 unsigned int i;
142 for (i = 0; i < lpc32xx->chip.npwm; i++)
143 pwm_disable(&lpc32xx->chip.pwms[i]);
145 return pwmchip_remove(&lpc32xx->chip);
146 }
148 static struct of_device_id lpc32xx_pwm_dt_ids[] = {
149 { .compatible = "nxp,lpc3220-pwm", },
150 { /* sentinel */ }
151 };
152 MODULE_DEVICE_TABLE(of, lpc32xx_pwm_dt_ids);
154 static struct platform_driver lpc32xx_pwm_driver = {
155 .driver = {
156 .name = "lpc32xx-pwm",
157 .of_match_table = of_match_ptr(lpc32xx_pwm_dt_ids),
158 },
159 .probe = lpc32xx_pwm_probe,
160 .remove = __devexit_p(lpc32xx_pwm_remove),
161 };
162 module_platform_driver(lpc32xx_pwm_driver);
164 MODULE_ALIAS("platform:lpc32xx-pwm");
165 MODULE_AUTHOR("Alexandre Pereira da Silva <aletes.xgr@gmail.com>");
166 MODULE_DESCRIPTION("LPC32XX PWM Driver");
167 MODULE_LICENSE("GPL v2");