1 /*
2 * drivers/staging/omapdrm/omap_connector.c
3 *
4 * Copyright (C) 2011 Texas Instruments
5 * Author: Rob Clark <rob@ti.com>
6 *
7 * This program is free software; you can redistribute it and/or modify it
8 * under the terms of the GNU General Public License version 2 as published by
9 * the Free Software Foundation.
10 *
11 * This program is distributed in the hope that it will be useful, but WITHOUT
12 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
13 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
14 * more details.
15 *
16 * You should have received a copy of the GNU General Public License along with
17 * this program. If not, see <http://www.gnu.org/licenses/>.
18 */
20 #include "omap_drv.h"
22 #include "drm_crtc.h"
23 #include "drm_crtc_helper.h"
25 /*
26 * connector funcs
27 */
29 #define to_omap_connector(x) container_of(x, struct omap_connector, base)
31 struct omap_connector {
32 struct drm_connector base;
33 struct omap_dss_device *dssdev;
34 struct drm_encoder *encoder;
35 };
37 void copy_timings_omap_to_drm(struct drm_display_mode *mode,
38 struct omap_video_timings *timings)
39 {
40 mode->clock = timings->pixel_clock;
42 mode->hdisplay = timings->x_res;
43 mode->hsync_start = mode->hdisplay + timings->hfp;
44 mode->hsync_end = mode->hsync_start + timings->hsw;
45 mode->htotal = mode->hsync_end + timings->hbp;
47 mode->vdisplay = timings->y_res;
48 mode->vsync_start = mode->vdisplay + timings->vfp;
49 mode->vsync_end = mode->vsync_start + timings->vsw;
50 mode->vtotal = mode->vsync_end + timings->vbp;
52 mode->flags = 0;
54 if (timings->interlace)
55 mode->flags |= DRM_MODE_FLAG_INTERLACE;
57 if (timings->hsync_level == OMAPDSS_SIG_ACTIVE_HIGH)
58 mode->flags |= DRM_MODE_FLAG_PHSYNC;
59 else
60 mode->flags |= DRM_MODE_FLAG_NHSYNC;
62 if (timings->vsync_level == OMAPDSS_SIG_ACTIVE_HIGH)
63 mode->flags |= DRM_MODE_FLAG_PVSYNC;
64 else
65 mode->flags |= DRM_MODE_FLAG_NVSYNC;
66 }
68 void copy_timings_drm_to_omap(struct omap_video_timings *timings,
69 struct drm_display_mode *mode)
70 {
71 timings->pixel_clock = mode->clock;
73 timings->x_res = mode->hdisplay;
74 timings->hfp = mode->hsync_start - mode->hdisplay;
75 timings->hsw = mode->hsync_end - mode->hsync_start;
76 timings->hbp = mode->htotal - mode->hsync_end;
78 timings->y_res = mode->vdisplay;
79 timings->vfp = mode->vsync_start - mode->vdisplay;
80 timings->vsw = mode->vsync_end - mode->vsync_start;
81 timings->vbp = mode->vtotal - mode->vsync_end;
83 timings->interlace = !!(mode->flags & DRM_MODE_FLAG_INTERLACE);
85 if (mode->flags & DRM_MODE_FLAG_PHSYNC)
86 timings->hsync_level = OMAPDSS_SIG_ACTIVE_HIGH;
87 else
88 timings->hsync_level = OMAPDSS_SIG_ACTIVE_LOW;
90 if (mode->flags & DRM_MODE_FLAG_PVSYNC)
91 timings->vsync_level = OMAPDSS_SIG_ACTIVE_HIGH;
92 else
93 timings->vsync_level = OMAPDSS_SIG_ACTIVE_LOW;
95 timings->data_pclk_edge = OMAPDSS_DRIVE_SIG_RISING_EDGE;
96 timings->de_level = OMAPDSS_SIG_ACTIVE_HIGH;
97 timings->sync_pclk_edge = OMAPDSS_DRIVE_SIG_OPPOSITE_EDGES;
98 }
100 static enum drm_connector_status omap_connector_detect(
101 struct drm_connector *connector, bool force)
102 {
103 struct omap_connector *omap_connector = to_omap_connector(connector);
104 struct omap_dss_device *dssdev = omap_connector->dssdev;
105 struct omap_dss_driver *dssdrv = dssdev->driver;
106 enum drm_connector_status ret;
108 if (dssdrv->detect) {
109 if (dssdrv->detect(dssdev))
110 ret = connector_status_connected;
111 else
112 ret = connector_status_disconnected;
113 } else {
114 ret = connector_status_unknown;
115 }
117 VERB("%s: %d (force=%d)", omap_connector->dssdev->name, ret, force);
119 return ret;
120 }
122 static void omap_connector_destroy(struct drm_connector *connector)
123 {
124 struct omap_connector *omap_connector = to_omap_connector(connector);
125 struct omap_dss_device *dssdev = omap_connector->dssdev;
127 DBG("%s", omap_connector->dssdev->name);
128 drm_sysfs_connector_remove(connector);
129 drm_connector_cleanup(connector);
130 kfree(omap_connector);
132 omap_dss_put_device(dssdev);
133 }
135 #define MAX_EDID 512
137 static int omap_connector_get_modes(struct drm_connector *connector)
138 {
139 struct omap_connector *omap_connector = to_omap_connector(connector);
140 struct omap_dss_device *dssdev = omap_connector->dssdev;
141 struct omap_dss_driver *dssdrv = dssdev->driver;
142 struct drm_device *dev = connector->dev;
143 int n = 0;
145 DBG("%s", omap_connector->dssdev->name);
147 /* if display exposes EDID, then we parse that in the normal way to
148 * build table of supported modes.. otherwise (ie. fixed resolution
149 * LCD panels) we just return a single mode corresponding to the
150 * currently configured timings:
151 */
152 if (dssdrv->read_edid) {
153 void *edid = kzalloc(MAX_EDID, GFP_KERNEL);
155 if ((dssdrv->read_edid(dssdev, edid, MAX_EDID) > 0) &&
156 drm_edid_is_valid(edid)) {
157 drm_mode_connector_update_edid_property(
158 connector, edid);
159 n = drm_add_edid_modes(connector, edid);
160 } else {
161 drm_mode_connector_update_edid_property(
162 connector, NULL);
163 }
164 kfree(edid);
165 } else {
166 struct drm_display_mode *mode = drm_mode_create(dev);
167 struct omap_video_timings timings = {0};
169 dssdrv->get_timings(dssdev, &timings);
171 copy_timings_omap_to_drm(mode, &timings);
173 mode->type = DRM_MODE_TYPE_DRIVER | DRM_MODE_TYPE_PREFERRED;
174 drm_mode_set_name(mode);
175 drm_mode_probed_add(connector, mode);
177 n = 1;
178 }
180 return n;
181 }
183 static int omap_connector_mode_valid(struct drm_connector *connector,
184 struct drm_display_mode *mode)
185 {
186 struct omap_connector *omap_connector = to_omap_connector(connector);
187 struct omap_dss_device *dssdev = omap_connector->dssdev;
188 struct omap_dss_driver *dssdrv = dssdev->driver;
189 struct omap_video_timings timings = {0};
190 struct drm_device *dev = connector->dev;
191 struct drm_display_mode *new_mode;
192 int ret = MODE_BAD;
194 copy_timings_drm_to_omap(&timings, mode);
195 mode->vrefresh = drm_mode_vrefresh(mode);
197 if (!dssdrv->check_timings(dssdev, &timings)) {
198 /* check if vrefresh is still valid */
199 new_mode = drm_mode_duplicate(dev, mode);
200 new_mode->clock = timings.pixel_clock;
201 new_mode->vrefresh = 0;
202 if (mode->vrefresh == drm_mode_vrefresh(new_mode))
203 ret = MODE_OK;
204 drm_mode_destroy(dev, new_mode);
205 }
207 DBG("connector: mode %s: "
208 "%d:\"%s\" %d %d %d %d %d %d %d %d %d %d 0x%x 0x%x",
209 (ret == MODE_OK) ? "valid" : "invalid",
210 mode->base.id, mode->name, mode->vrefresh, mode->clock,
211 mode->hdisplay, mode->hsync_start,
212 mode->hsync_end, mode->htotal,
213 mode->vdisplay, mode->vsync_start,
214 mode->vsync_end, mode->vtotal, mode->type, mode->flags);
216 return ret;
217 }
219 struct drm_encoder *omap_connector_attached_encoder(
220 struct drm_connector *connector)
221 {
222 struct omap_connector *omap_connector = to_omap_connector(connector);
223 return omap_connector->encoder;
224 }
226 static const struct drm_connector_funcs omap_connector_funcs = {
227 .dpms = drm_helper_connector_dpms,
228 .detect = omap_connector_detect,
229 .fill_modes = drm_helper_probe_single_connector_modes,
230 .destroy = omap_connector_destroy,
231 };
233 static const struct drm_connector_helper_funcs omap_connector_helper_funcs = {
234 .get_modes = omap_connector_get_modes,
235 .mode_valid = omap_connector_mode_valid,
236 .best_encoder = omap_connector_attached_encoder,
237 };
239 /* flush an area of the framebuffer (in case of manual update display that
240 * is not automatically flushed)
241 */
242 void omap_connector_flush(struct drm_connector *connector,
243 int x, int y, int w, int h)
244 {
245 struct omap_connector *omap_connector = to_omap_connector(connector);
247 /* TODO: enable when supported in dss */
248 VERB("%s: %d,%d, %dx%d", omap_connector->dssdev->name, x, y, w, h);
249 }
251 /* initialize connector */
252 struct drm_connector *omap_connector_init(struct drm_device *dev,
253 int connector_type, struct omap_dss_device *dssdev,
254 struct drm_encoder *encoder)
255 {
256 struct drm_connector *connector = NULL;
257 struct omap_connector *omap_connector;
259 DBG("%s", dssdev->name);
261 omap_dss_get_device(dssdev);
263 omap_connector = kzalloc(sizeof(struct omap_connector), GFP_KERNEL);
264 if (!omap_connector) {
265 dev_err(dev->dev, "could not allocate connector\n");
266 goto fail;
267 }
269 omap_connector->dssdev = dssdev;
270 omap_connector->encoder = encoder;
272 connector = &omap_connector->base;
274 drm_connector_init(dev, connector, &omap_connector_funcs,
275 connector_type);
276 drm_connector_helper_add(connector, &omap_connector_helper_funcs);
278 #if 0 /* enable when dss2 supports hotplug */
279 if (dssdev->caps & OMAP_DSS_DISPLAY_CAP_HPD)
280 connector->polled = 0;
281 else
282 #endif
283 connector->polled = DRM_CONNECTOR_POLL_CONNECT |
284 DRM_CONNECTOR_POLL_DISCONNECT;
286 connector->interlace_allowed = 1;
287 connector->doublescan_allowed = 0;
289 drm_sysfs_connector_add(connector);
291 return connector;
293 fail:
294 if (connector)
295 omap_connector_destroy(connector);
297 return NULL;
298 }