1 #ifndef _IP22_ZILOG_H
2 #define _IP22_ZILOG_H
4 #include <asm/byteorder.h>
6 struct zilog_channel {
7 #ifdef __BIG_ENDIAN
8 volatile unsigned char unused0[3];
9 volatile unsigned char control;
10 volatile unsigned char unused1[3];
11 volatile unsigned char data;
12 #else /* __LITTLE_ENDIAN */
13 volatile unsigned char control;
14 volatile unsigned char unused0[3];
15 volatile unsigned char data;
16 volatile unsigned char unused1[3];
17 #endif
18 };
20 struct zilog_layout {
21 struct zilog_channel channelB;
22 struct zilog_channel channelA;
23 };
25 #define NUM_ZSREGS 16
27 /* Conversion routines to/from brg time constants from/to bits
28 * per second.
29 */
30 #define BRG_TO_BPS(brg, freq) ((freq) / 2 / ((brg) + 2))
31 #define BPS_TO_BRG(bps, freq) ((((freq) + (bps)) / (2 * (bps))) - 2)
33 /* The Zilog register set */
35 #define FLAG 0x7e
37 /* Write Register 0 */
38 #define R0 0 /* Register selects */
39 #define R1 1
40 #define R2 2
41 #define R3 3
42 #define R4 4
43 #define R5 5
44 #define R6 6
45 #define R7 7
46 #define R8 8
47 #define R9 9
48 #define R10 10
49 #define R11 11
50 #define R12 12
51 #define R13 13
52 #define R14 14
53 #define R15 15
55 #define NULLCODE 0 /* Null Code */
56 #define POINT_HIGH 0x8 /* Select upper half of registers */
57 #define RES_EXT_INT 0x10 /* Reset Ext. Status Interrupts */
58 #define SEND_ABORT 0x18 /* HDLC Abort */
59 #define RES_RxINT_FC 0x20 /* Reset RxINT on First Character */
60 #define RES_Tx_P 0x28 /* Reset TxINT Pending */
61 #define ERR_RES 0x30 /* Error Reset */
62 #define RES_H_IUS 0x38 /* Reset highest IUS */
64 #define RES_Rx_CRC 0x40 /* Reset Rx CRC Checker */
65 #define RES_Tx_CRC 0x80 /* Reset Tx CRC Checker */
66 #define RES_EOM_L 0xC0 /* Reset EOM latch */
68 /* Write Register 1 */
70 #define EXT_INT_ENAB 0x1 /* Ext Int Enable */
71 #define TxINT_ENAB 0x2 /* Tx Int Enable */
72 #define PAR_SPEC 0x4 /* Parity is special condition */
74 #define RxINT_DISAB 0 /* Rx Int Disable */
75 #define RxINT_FCERR 0x8 /* Rx Int on First Character Only or Error */
76 #define INT_ALL_Rx 0x10 /* Int on all Rx Characters or error */
77 #define INT_ERR_Rx 0x18 /* Int on error only */
78 #define RxINT_MASK 0x18
80 #define WT_RDY_RT 0x20 /* Wait/Ready on R/T */
81 #define WT_FN_RDYFN 0x40 /* Wait/FN/Ready FN */
82 #define WT_RDY_ENAB 0x80 /* Wait/Ready Enable */
84 /* Write Register #2 (Interrupt Vector) */
86 /* Write Register 3 */
88 #define RxENAB 0x1 /* Rx Enable */
89 #define SYNC_L_INH 0x2 /* Sync Character Load Inhibit */
90 #define ADD_SM 0x4 /* Address Search Mode (SDLC) */
91 #define RxCRC_ENAB 0x8 /* Rx CRC Enable */
92 #define ENT_HM 0x10 /* Enter Hunt Mode */
93 #define AUTO_ENAB 0x20 /* Auto Enables */
94 #define Rx5 0x0 /* Rx 5 Bits/Character */
95 #define Rx7 0x40 /* Rx 7 Bits/Character */
96 #define Rx6 0x80 /* Rx 6 Bits/Character */
97 #define Rx8 0xc0 /* Rx 8 Bits/Character */
98 #define RxN_MASK 0xc0
100 /* Write Register 4 */
102 #define PAR_ENAB 0x1 /* Parity Enable */
103 #define PAR_EVEN 0x2 /* Parity Even/Odd* */
105 #define SYNC_ENAB 0 /* Sync Modes Enable */
106 #define SB1 0x4 /* 1 stop bit/char */
107 #define SB15 0x8 /* 1.5 stop bits/char */
108 #define SB2 0xc /* 2 stop bits/char */
110 #define MONSYNC 0 /* 8 Bit Sync character */
111 #define BISYNC 0x10 /* 16 bit sync character */
112 #define SDLC 0x20 /* SDLC Mode (01111110 Sync Flag) */
113 #define EXTSYNC 0x30 /* External Sync Mode */
115 #define X1CLK 0x0 /* x1 clock mode */
116 #define X16CLK 0x40 /* x16 clock mode */
117 #define X32CLK 0x80 /* x32 clock mode */
118 #define X64CLK 0xC0 /* x64 clock mode */
119 #define XCLK_MASK 0xC0
121 /* Write Register 5 */
123 #define TxCRC_ENAB 0x1 /* Tx CRC Enable */
124 #define RTS 0x2 /* RTS */
125 #define SDLC_CRC 0x4 /* SDLC/CRC-16 */
126 #define TxENAB 0x8 /* Tx Enable */
127 #define SND_BRK 0x10 /* Send Break */
128 #define Tx5 0x0 /* Tx 5 bits (or less)/character */
129 #define Tx7 0x20 /* Tx 7 bits/character */
130 #define Tx6 0x40 /* Tx 6 bits/character */
131 #define Tx8 0x60 /* Tx 8 bits/character */
132 #define TxN_MASK 0x60
133 #define DTR 0x80 /* DTR */
135 /* Write Register 6 (Sync bits 0-7/SDLC Address Field) */
137 /* Write Register 7 (Sync bits 8-15/SDLC 01111110) */
139 /* Write Register 8 (transmit buffer) */
141 /* Write Register 9 (Master interrupt control) */
142 #define VIS 1 /* Vector Includes Status */
143 #define NV 2 /* No Vector */
144 #define DLC 4 /* Disable Lower Chain */
145 #define MIE 8 /* Master Interrupt Enable */
146 #define STATHI 0x10 /* Status high */
147 #define NORESET 0 /* No reset on write to R9 */
148 #define CHRB 0x40 /* Reset channel B */
149 #define CHRA 0x80 /* Reset channel A */
150 #define FHWRES 0xc0 /* Force hardware reset */
152 /* Write Register 10 (misc control bits) */
153 #define BIT6 1 /* 6 bit/8bit sync */
154 #define LOOPMODE 2 /* SDLC Loop mode */
155 #define ABUNDER 4 /* Abort/flag on SDLC xmit underrun */
156 #define MARKIDLE 8 /* Mark/flag on idle */
157 #define GAOP 0x10 /* Go active on poll */
158 #define NRZ 0 /* NRZ mode */
159 #define NRZI 0x20 /* NRZI mode */
160 #define FM1 0x40 /* FM1 (transition = 1) */
161 #define FM0 0x60 /* FM0 (transition = 0) */
162 #define CRCPS 0x80 /* CRC Preset I/O */
164 /* Write Register 11 (Clock Mode control) */
165 #define TRxCXT 0 /* TRxC = Xtal output */
166 #define TRxCTC 1 /* TRxC = Transmit clock */
167 #define TRxCBR 2 /* TRxC = BR Generator Output */
168 #define TRxCDP 3 /* TRxC = DPLL output */
169 #define TRxCOI 4 /* TRxC O/I */
170 #define TCRTxCP 0 /* Transmit clock = RTxC pin */
171 #define TCTRxCP 8 /* Transmit clock = TRxC pin */
172 #define TCBR 0x10 /* Transmit clock = BR Generator output */
173 #define TCDPLL 0x18 /* Transmit clock = DPLL output */
174 #define RCRTxCP 0 /* Receive clock = RTxC pin */
175 #define RCTRxCP 0x20 /* Receive clock = TRxC pin */
176 #define RCBR 0x40 /* Receive clock = BR Generator output */
177 #define RCDPLL 0x60 /* Receive clock = DPLL output */
178 #define RTxCX 0x80 /* RTxC Xtal/No Xtal */
180 /* Write Register 12 (lower byte of baud rate generator time constant) */
182 /* Write Register 13 (upper byte of baud rate generator time constant) */
184 /* Write Register 14 (Misc control bits) */
185 #define BRENAB 1 /* Baud rate generator enable */
186 #define BRSRC 2 /* Baud rate generator source */
187 #define DTRREQ 4 /* DTR/Request function */
188 #define AUTOECHO 8 /* Auto Echo */
189 #define LOOPBAK 0x10 /* Local loopback */
190 #define SEARCH 0x20 /* Enter search mode */
191 #define RMC 0x40 /* Reset missing clock */
192 #define DISDPLL 0x60 /* Disable DPLL */
193 #define SSBR 0x80 /* Set DPLL source = BR generator */
194 #define SSRTxC 0xa0 /* Set DPLL source = RTxC */
195 #define SFMM 0xc0 /* Set FM mode */
196 #define SNRZI 0xe0 /* Set NRZI mode */
198 /* Write Register 15 (external/status interrupt control) */
199 #define ZCIE 2 /* Zero count IE */
200 #define DCDIE 8 /* DCD IE */
201 #define SYNCIE 0x10 /* Sync/hunt IE */
202 #define CTSIE 0x20 /* CTS IE */
203 #define TxUIE 0x40 /* Tx Underrun/EOM IE */
204 #define BRKIE 0x80 /* Break/Abort IE */
207 /* Read Register 0 */
208 #define Rx_CH_AV 0x1 /* Rx Character Available */
209 #define ZCOUNT 0x2 /* Zero count */
210 #define Tx_BUF_EMP 0x4 /* Tx Buffer empty */
211 #define DCD 0x8 /* DCD */
212 #define SYNC 0x10 /* Sync/hunt */
213 #define CTS 0x20 /* CTS */
214 #define TxEOM 0x40 /* Tx underrun */
215 #define BRK_ABRT 0x80 /* Break/Abort */
217 /* Read Register 1 */
218 #define ALL_SNT 0x1 /* All sent */
219 /* Residue Data for 8 Rx bits/char programmed */
220 #define RES3 0x8 /* 0/3 */
221 #define RES4 0x4 /* 0/4 */
222 #define RES5 0xc /* 0/5 */
223 #define RES6 0x2 /* 0/6 */
224 #define RES7 0xa /* 0/7 */
225 #define RES8 0x6 /* 0/8 */
226 #define RES18 0xe /* 1/8 */
227 #define RES28 0x0 /* 2/8 */
228 /* Special Rx Condition Interrupts */
229 #define PAR_ERR 0x10 /* Parity error */
230 #define Rx_OVR 0x20 /* Rx Overrun Error */
231 #define CRC_ERR 0x40 /* CRC/Framing Error */
232 #define END_FR 0x80 /* End of Frame (SDLC) */
234 /* Read Register 2 (channel b only) - Interrupt vector */
235 #define CHB_Tx_EMPTY 0x00
236 #define CHB_EXT_STAT 0x02
237 #define CHB_Rx_AVAIL 0x04
238 #define CHB_SPECIAL 0x06
239 #define CHA_Tx_EMPTY 0x08
240 #define CHA_EXT_STAT 0x0a
241 #define CHA_Rx_AVAIL 0x0c
242 #define CHA_SPECIAL 0x0e
243 #define STATUS_MASK 0x0e
245 /* Read Register 3 (interrupt pending register) ch a only */
246 #define CHBEXT 0x1 /* Channel B Ext/Stat IP */
247 #define CHBTxIP 0x2 /* Channel B Tx IP */
248 #define CHBRxIP 0x4 /* Channel B Rx IP */
249 #define CHAEXT 0x8 /* Channel A Ext/Stat IP */
250 #define CHATxIP 0x10 /* Channel A Tx IP */
251 #define CHARxIP 0x20 /* Channel A Rx IP */
253 /* Read Register 8 (receive data register) */
255 /* Read Register 10 (misc status bits) */
256 #define ONLOOP 2 /* On loop */
257 #define LOOPSEND 0x10 /* Loop sending */
258 #define CLK2MIS 0x40 /* Two clocks missing */
259 #define CLK1MIS 0x80 /* One clock missing */
261 /* Read Register 12 (lower byte of baud rate generator constant) */
263 /* Read Register 13 (upper byte of baud rate generator constant) */
265 /* Read Register 15 (value of WR 15) */
267 /* Misc macros */
268 #define ZS_CLEARERR(channel) do { writeb(ERR_RES, &channel->control); \
269 udelay(5); } while(0)
271 #define ZS_CLEARSTAT(channel) do { writeb(RES_EXT_INT, &channel->control); \
272 udelay(5); } while(0)
274 #define ZS_CLEARFIFO(channel) do { readb(&channel->data); \
275 udelay(2); \
276 readb(&channel->data); \
277 udelay(2); \
278 readb(&channel->data); \
279 udelay(2); } while(0)
281 #endif /* _IP22_ZILOG_H */