1 /*
2 *
3 * Copyright (C) 2008 Christian Pellegrin <chripell@evolware.org>
4 *
5 * This program is free software; you can redistribute it and/or modify
6 * it under the terms of the GNU General Public License as published by
7 * the Free Software Foundation; either version 2 of the License, or
8 * (at your option) any later version.
9 *
10 *
11 * Notes: the MAX3100 doesn't provide an interrupt on CTS so we have
12 * to use polling for flow control. TX empty IRQ is unusable, since
13 * writing conf clears FIFO buffer and we cannot have this interrupt
14 * always asking us for attention.
15 *
16 * Example platform data:
18 static struct plat_max3100 max3100_plat_data = {
19 .loopback = 0,
20 .crystal = 0,
21 .poll_time = 100,
22 };
24 static struct spi_board_info spi_board_info[] = {
25 {
26 .modalias = "max3100",
27 .platform_data = &max3100_plat_data,
28 .irq = IRQ_EINT12,
29 .max_speed_hz = 5*1000*1000,
30 .chip_select = 0,
31 },
32 };
34 * The initial minor number is 209 in the low-density serial port:
35 * mknod /dev/ttyMAX0 c 204 209
36 */
38 #define MAX3100_MAJOR 204
39 #define MAX3100_MINOR 209
40 /* 4 MAX3100s should be enough for everyone */
41 #define MAX_MAX3100 4
43 #include <linux/delay.h>
44 #include <linux/slab.h>
45 #include <linux/device.h>
46 #include <linux/module.h>
47 #include <linux/serial_core.h>
48 #include <linux/serial.h>
49 #include <linux/spi/spi.h>
50 #include <linux/freezer.h>
51 #include <linux/tty.h>
52 #include <linux/tty_flip.h>
54 #include <linux/serial_max3100.h>
56 #define MAX3100_C (1<<14)
57 #define MAX3100_D (0<<14)
58 #define MAX3100_W (1<<15)
59 #define MAX3100_RX (0<<15)
61 #define MAX3100_WC (MAX3100_W | MAX3100_C)
62 #define MAX3100_RC (MAX3100_RX | MAX3100_C)
63 #define MAX3100_WD (MAX3100_W | MAX3100_D)
64 #define MAX3100_RD (MAX3100_RX | MAX3100_D)
65 #define MAX3100_CMD (3 << 14)
67 #define MAX3100_T (1<<14)
68 #define MAX3100_R (1<<15)
70 #define MAX3100_FEN (1<<13)
71 #define MAX3100_SHDN (1<<12)
72 #define MAX3100_TM (1<<11)
73 #define MAX3100_RM (1<<10)
74 #define MAX3100_PM (1<<9)
75 #define MAX3100_RAM (1<<8)
76 #define MAX3100_IR (1<<7)
77 #define MAX3100_ST (1<<6)
78 #define MAX3100_PE (1<<5)
79 #define MAX3100_L (1<<4)
80 #define MAX3100_BAUD (0xf)
82 #define MAX3100_TE (1<<10)
83 #define MAX3100_RAFE (1<<10)
84 #define MAX3100_RTS (1<<9)
85 #define MAX3100_CTS (1<<9)
86 #define MAX3100_PT (1<<8)
87 #define MAX3100_DATA (0xff)
89 #define MAX3100_RT (MAX3100_R | MAX3100_T)
90 #define MAX3100_RTC (MAX3100_RT | MAX3100_CTS | MAX3100_RAFE)
92 /* the following simulate a status reg for ignore_status_mask */
93 #define MAX3100_STATUS_PE 1
94 #define MAX3100_STATUS_FE 2
95 #define MAX3100_STATUS_OE 4
97 struct max3100_port {
98 struct uart_port port;
99 struct spi_device *spi;
101 int cts; /* last CTS received for flow ctrl */
102 int tx_empty; /* last TX empty bit */
104 spinlock_t conf_lock; /* shared data */
105 int conf_commit; /* need to make changes */
106 int conf; /* configuration for the MAX31000
107 * (bits 0-7, bits 8-11 are irqs) */
108 int rts_commit; /* need to change rts */
109 int rts; /* rts status */
110 int baud; /* current baud rate */
112 int parity; /* keeps track if we should send parity */
113 #define MAX3100_PARITY_ON 1
114 #define MAX3100_PARITY_ODD 2
115 #define MAX3100_7BIT 4
116 int rx_enabled; /* if we should rx chars */
118 int irq; /* irq assigned to the max3100 */
120 int minor; /* minor number */
121 int crystal; /* 1 if 3.6864Mhz crystal 0 for 1.8432 */
122 int loopback; /* 1 if we are in loopback mode */
124 /* for handling irqs: need workqueue since we do spi_sync */
125 struct workqueue_struct *workqueue;
126 struct work_struct work;
127 /* set to 1 to make the workhandler exit as soon as possible */
128 int force_end_work;
129 /* need to know we are suspending to avoid deadlock on workqueue */
130 int suspending;
132 /* hook for suspending MAX3100 via dedicated pin */
133 void (*max3100_hw_suspend) (int suspend);
135 /* poll time (in ms) for ctrl lines */
136 int poll_time;
137 /* and its timer */
138 struct timer_list timer;
139 };
141 static struct max3100_port *max3100s[MAX_MAX3100]; /* the chips */
142 static DEFINE_MUTEX(max3100s_lock); /* race on probe */
144 static int max3100_do_parity(struct max3100_port *s, u16 c)
145 {
146 int parity;
148 if (s->parity & MAX3100_PARITY_ODD)
149 parity = 1;
150 else
151 parity = 0;
153 if (s->parity & MAX3100_7BIT)
154 c &= 0x7f;
155 else
156 c &= 0xff;
158 parity = parity ^ (hweight8(c) & 1);
159 return parity;
160 }
162 static int max3100_check_parity(struct max3100_port *s, u16 c)
163 {
164 return max3100_do_parity(s, c) == ((c >> 8) & 1);
165 }
167 static void max3100_calc_parity(struct max3100_port *s, u16 *c)
168 {
169 if (s->parity & MAX3100_7BIT)
170 *c &= 0x7f;
171 else
172 *c &= 0xff;
174 if (s->parity & MAX3100_PARITY_ON)
175 *c |= max3100_do_parity(s, *c) << 8;
176 }
178 static void max3100_work(struct work_struct *w);
180 static void max3100_dowork(struct max3100_port *s)
181 {
182 if (!s->force_end_work && !work_pending(&s->work) &&
183 !freezing(current) && !s->suspending)
184 queue_work(s->workqueue, &s->work);
185 }
187 static void max3100_timeout(unsigned long data)
188 {
189 struct max3100_port *s = (struct max3100_port *)data;
191 if (s->port.state) {
192 max3100_dowork(s);
193 mod_timer(&s->timer, jiffies + s->poll_time);
194 }
195 }
197 static int max3100_sr(struct max3100_port *s, u16 tx, u16 *rx)
198 {
199 struct spi_message message;
200 u16 etx, erx;
201 int status;
202 struct spi_transfer tran = {
203 .tx_buf = &etx,
204 .rx_buf = &erx,
205 .len = 2,
206 };
208 etx = cpu_to_be16(tx);
209 spi_message_init(&message);
210 spi_message_add_tail(&tran, &message);
211 status = spi_sync(s->spi, &message);
212 if (status) {
213 dev_warn(&s->spi->dev, "error while calling spi_sync\n");
214 return -EIO;
215 }
216 *rx = be16_to_cpu(erx);
217 s->tx_empty = (*rx & MAX3100_T) > 0;
218 dev_dbg(&s->spi->dev, "%04x - %04x\n", tx, *rx);
219 return 0;
220 }
222 static int max3100_handlerx(struct max3100_port *s, u16 rx)
223 {
224 unsigned int ch, flg, status = 0;
225 int ret = 0, cts;
227 if (rx & MAX3100_R && s->rx_enabled) {
228 dev_dbg(&s->spi->dev, "%s\n", __func__);
229 ch = rx & (s->parity & MAX3100_7BIT ? 0x7f : 0xff);
230 if (rx & MAX3100_RAFE) {
231 s->port.icount.frame++;
232 flg = TTY_FRAME;
233 status |= MAX3100_STATUS_FE;
234 } else {
235 if (s->parity & MAX3100_PARITY_ON) {
236 if (max3100_check_parity(s, rx)) {
237 s->port.icount.rx++;
238 flg = TTY_NORMAL;
239 } else {
240 s->port.icount.parity++;
241 flg = TTY_PARITY;
242 status |= MAX3100_STATUS_PE;
243 }
244 } else {
245 s->port.icount.rx++;
246 flg = TTY_NORMAL;
247 }
248 }
249 uart_insert_char(&s->port, status, MAX3100_STATUS_OE, ch, flg);
250 ret = 1;
251 }
253 cts = (rx & MAX3100_CTS) > 0;
254 if (s->cts != cts) {
255 s->cts = cts;
256 uart_handle_cts_change(&s->port, cts ? TIOCM_CTS : 0);
257 }
259 return ret;
260 }
262 static void max3100_work(struct work_struct *w)
263 {
264 struct max3100_port *s = container_of(w, struct max3100_port, work);
265 int rxchars;
266 u16 tx, rx;
267 int conf, cconf, rts, crts;
268 struct circ_buf *xmit = &s->port.state->xmit;
270 dev_dbg(&s->spi->dev, "%s\n", __func__);
272 rxchars = 0;
273 do {
274 spin_lock(&s->conf_lock);
275 conf = s->conf;
276 cconf = s->conf_commit;
277 s->conf_commit = 0;
278 rts = s->rts;
279 crts = s->rts_commit;
280 s->rts_commit = 0;
281 spin_unlock(&s->conf_lock);
282 if (cconf)
283 max3100_sr(s, MAX3100_WC | conf, &rx);
284 if (crts) {
285 max3100_sr(s, MAX3100_WD | MAX3100_TE |
286 (s->rts ? MAX3100_RTS : 0), &rx);
287 rxchars += max3100_handlerx(s, rx);
288 }
290 max3100_sr(s, MAX3100_RD, &rx);
291 rxchars += max3100_handlerx(s, rx);
293 if (rx & MAX3100_T) {
294 tx = 0xffff;
295 if (s->port.x_char) {
296 tx = s->port.x_char;
297 s->port.icount.tx++;
298 s->port.x_char = 0;
299 } else if (!uart_circ_empty(xmit) &&
300 !uart_tx_stopped(&s->port)) {
301 tx = xmit->buf[xmit->tail];
302 xmit->tail = (xmit->tail + 1) &
303 (UART_XMIT_SIZE - 1);
304 s->port.icount.tx++;
305 }
306 if (tx != 0xffff) {
307 max3100_calc_parity(s, &tx);
308 tx |= MAX3100_WD | (s->rts ? MAX3100_RTS : 0);
309 max3100_sr(s, tx, &rx);
310 rxchars += max3100_handlerx(s, rx);
311 }
312 }
314 if (rxchars > 16 && s->port.state->port.tty != NULL) {
315 tty_flip_buffer_push(s->port.state->port.tty);
316 rxchars = 0;
317 }
318 if (uart_circ_chars_pending(xmit) < WAKEUP_CHARS)
319 uart_write_wakeup(&s->port);
321 } while (!s->force_end_work &&
322 !freezing(current) &&
323 ((rx & MAX3100_R) ||
324 (!uart_circ_empty(xmit) &&
325 !uart_tx_stopped(&s->port))));
327 if (rxchars > 0 && s->port.state->port.tty != NULL)
328 tty_flip_buffer_push(s->port.state->port.tty);
329 }
331 static irqreturn_t max3100_irq(int irqno, void *dev_id)
332 {
333 struct max3100_port *s = dev_id;
335 dev_dbg(&s->spi->dev, "%s\n", __func__);
337 max3100_dowork(s);
338 return IRQ_HANDLED;
339 }
341 static void max3100_enable_ms(struct uart_port *port)
342 {
343 struct max3100_port *s = container_of(port,
344 struct max3100_port,
345 port);
347 if (s->poll_time > 0)
348 mod_timer(&s->timer, jiffies);
349 dev_dbg(&s->spi->dev, "%s\n", __func__);
350 }
352 static void max3100_start_tx(struct uart_port *port)
353 {
354 struct max3100_port *s = container_of(port,
355 struct max3100_port,
356 port);
358 dev_dbg(&s->spi->dev, "%s\n", __func__);
360 max3100_dowork(s);
361 }
363 static void max3100_stop_rx(struct uart_port *port)
364 {
365 struct max3100_port *s = container_of(port,
366 struct max3100_port,
367 port);
369 dev_dbg(&s->spi->dev, "%s\n", __func__);
371 s->rx_enabled = 0;
372 spin_lock(&s->conf_lock);
373 s->conf &= ~MAX3100_RM;
374 s->conf_commit = 1;
375 spin_unlock(&s->conf_lock);
376 max3100_dowork(s);
377 }
379 static unsigned int max3100_tx_empty(struct uart_port *port)
380 {
381 struct max3100_port *s = container_of(port,
382 struct max3100_port,
383 port);
385 dev_dbg(&s->spi->dev, "%s\n", __func__);
387 /* may not be truly up-to-date */
388 max3100_dowork(s);
389 return s->tx_empty;
390 }
392 static unsigned int max3100_get_mctrl(struct uart_port *port)
393 {
394 struct max3100_port *s = container_of(port,
395 struct max3100_port,
396 port);
398 dev_dbg(&s->spi->dev, "%s\n", __func__);
400 /* may not be truly up-to-date */
401 max3100_dowork(s);
402 /* always assert DCD and DSR since these lines are not wired */
403 return (s->cts ? TIOCM_CTS : 0) | TIOCM_DSR | TIOCM_CAR;
404 }
406 static void max3100_set_mctrl(struct uart_port *port, unsigned int mctrl)
407 {
408 struct max3100_port *s = container_of(port,
409 struct max3100_port,
410 port);
411 int rts;
413 dev_dbg(&s->spi->dev, "%s\n", __func__);
415 rts = (mctrl & TIOCM_RTS) > 0;
417 spin_lock(&s->conf_lock);
418 if (s->rts != rts) {
419 s->rts = rts;
420 s->rts_commit = 1;
421 max3100_dowork(s);
422 }
423 spin_unlock(&s->conf_lock);
424 }
426 static void
427 max3100_set_termios(struct uart_port *port, struct ktermios *termios,
428 struct ktermios *old)
429 {
430 struct max3100_port *s = container_of(port,
431 struct max3100_port,
432 port);
433 int baud = 0;
434 unsigned cflag;
435 u32 param_new, param_mask, parity = 0;
437 dev_dbg(&s->spi->dev, "%s\n", __func__);
439 cflag = termios->c_cflag;
440 param_new = 0;
441 param_mask = 0;
443 baud = tty_termios_baud_rate(termios);
444 param_new = s->conf & MAX3100_BAUD;
445 switch (baud) {
446 case 300:
447 if (s->crystal)
448 baud = s->baud;
449 else
450 param_new = 15;
451 break;
452 case 600:
453 param_new = 14 + s->crystal;
454 break;
455 case 1200:
456 param_new = 13 + s->crystal;
457 break;
458 case 2400:
459 param_new = 12 + s->crystal;
460 break;
461 case 4800:
462 param_new = 11 + s->crystal;
463 break;
464 case 9600:
465 param_new = 10 + s->crystal;
466 break;
467 case 19200:
468 param_new = 9 + s->crystal;
469 break;
470 case 38400:
471 param_new = 8 + s->crystal;
472 break;
473 case 57600:
474 param_new = 1 + s->crystal;
475 break;
476 case 115200:
477 param_new = 0 + s->crystal;
478 break;
479 case 230400:
480 if (s->crystal)
481 param_new = 0;
482 else
483 baud = s->baud;
484 break;
485 default:
486 baud = s->baud;
487 }
488 tty_termios_encode_baud_rate(termios, baud, baud);
489 s->baud = baud;
490 param_mask |= MAX3100_BAUD;
492 if ((cflag & CSIZE) == CS8) {
493 param_new &= ~MAX3100_L;
494 parity &= ~MAX3100_7BIT;
495 } else {
496 param_new |= MAX3100_L;
497 parity |= MAX3100_7BIT;
498 cflag = (cflag & ~CSIZE) | CS7;
499 }
500 param_mask |= MAX3100_L;
502 if (cflag & CSTOPB)
503 param_new |= MAX3100_ST;
504 else
505 param_new &= ~MAX3100_ST;
506 param_mask |= MAX3100_ST;
508 if (cflag & PARENB) {
509 param_new |= MAX3100_PE;
510 parity |= MAX3100_PARITY_ON;
511 } else {
512 param_new &= ~MAX3100_PE;
513 parity &= ~MAX3100_PARITY_ON;
514 }
515 param_mask |= MAX3100_PE;
517 if (cflag & PARODD)
518 parity |= MAX3100_PARITY_ODD;
519 else
520 parity &= ~MAX3100_PARITY_ODD;
522 /* mask termios capabilities we don't support */
523 cflag &= ~CMSPAR;
524 termios->c_cflag = cflag;
526 s->port.ignore_status_mask = 0;
527 if (termios->c_iflag & IGNPAR)
528 s->port.ignore_status_mask |=
529 MAX3100_STATUS_PE | MAX3100_STATUS_FE |
530 MAX3100_STATUS_OE;
532 /* we are sending char from a workqueue so enable */
533 s->port.state->port.tty->low_latency = 1;
535 if (s->poll_time > 0)
536 del_timer_sync(&s->timer);
538 uart_update_timeout(port, termios->c_cflag, baud);
540 spin_lock(&s->conf_lock);
541 s->conf = (s->conf & ~param_mask) | (param_new & param_mask);
542 s->conf_commit = 1;
543 s->parity = parity;
544 spin_unlock(&s->conf_lock);
545 max3100_dowork(s);
547 if (UART_ENABLE_MS(&s->port, termios->c_cflag))
548 max3100_enable_ms(&s->port);
549 }
551 static void max3100_shutdown(struct uart_port *port)
552 {
553 struct max3100_port *s = container_of(port,
554 struct max3100_port,
555 port);
557 dev_dbg(&s->spi->dev, "%s\n", __func__);
559 if (s->suspending)
560 return;
562 s->force_end_work = 1;
564 if (s->poll_time > 0)
565 del_timer_sync(&s->timer);
567 if (s->workqueue) {
568 flush_workqueue(s->workqueue);
569 destroy_workqueue(s->workqueue);
570 s->workqueue = NULL;
571 }
572 if (s->irq)
573 free_irq(s->irq, s);
575 /* set shutdown mode to save power */
576 if (s->max3100_hw_suspend)
577 s->max3100_hw_suspend(1);
578 else {
579 u16 tx, rx;
581 tx = MAX3100_WC | MAX3100_SHDN;
582 max3100_sr(s, tx, &rx);
583 }
584 }
586 static int max3100_startup(struct uart_port *port)
587 {
588 struct max3100_port *s = container_of(port,
589 struct max3100_port,
590 port);
591 char b[12];
593 dev_dbg(&s->spi->dev, "%s\n", __func__);
595 s->conf = MAX3100_RM;
596 s->baud = s->crystal ? 230400 : 115200;
597 s->rx_enabled = 1;
599 if (s->suspending)
600 return 0;
602 s->force_end_work = 0;
603 s->parity = 0;
604 s->rts = 0;
606 sprintf(b, "max3100-%d", s->minor);
607 s->workqueue = create_freezable_workqueue(b);
608 if (!s->workqueue) {
609 dev_warn(&s->spi->dev, "cannot create workqueue\n");
610 return -EBUSY;
611 }
612 INIT_WORK(&s->work, max3100_work);
614 if (request_irq(s->irq, max3100_irq,
615 IRQF_TRIGGER_FALLING, "max3100", s) < 0) {
616 dev_warn(&s->spi->dev, "cannot allocate irq %d\n", s->irq);
617 s->irq = 0;
618 destroy_workqueue(s->workqueue);
619 s->workqueue = NULL;
620 return -EBUSY;
621 }
623 if (s->loopback) {
624 u16 tx, rx;
625 tx = 0x4001;
626 max3100_sr(s, tx, &rx);
627 }
629 if (s->max3100_hw_suspend)
630 s->max3100_hw_suspend(0);
631 s->conf_commit = 1;
632 max3100_dowork(s);
633 /* wait for clock to settle */
634 msleep(50);
636 max3100_enable_ms(&s->port);
638 return 0;
639 }
641 static const char *max3100_type(struct uart_port *port)
642 {
643 struct max3100_port *s = container_of(port,
644 struct max3100_port,
645 port);
647 dev_dbg(&s->spi->dev, "%s\n", __func__);
649 return s->port.type == PORT_MAX3100 ? "MAX3100" : NULL;
650 }
652 static void max3100_release_port(struct uart_port *port)
653 {
654 struct max3100_port *s = container_of(port,
655 struct max3100_port,
656 port);
658 dev_dbg(&s->spi->dev, "%s\n", __func__);
659 }
661 static void max3100_config_port(struct uart_port *port, int flags)
662 {
663 struct max3100_port *s = container_of(port,
664 struct max3100_port,
665 port);
667 dev_dbg(&s->spi->dev, "%s\n", __func__);
669 if (flags & UART_CONFIG_TYPE)
670 s->port.type = PORT_MAX3100;
671 }
673 static int max3100_verify_port(struct uart_port *port,
674 struct serial_struct *ser)
675 {
676 struct max3100_port *s = container_of(port,
677 struct max3100_port,
678 port);
679 int ret = -EINVAL;
681 dev_dbg(&s->spi->dev, "%s\n", __func__);
683 if (ser->type == PORT_UNKNOWN || ser->type == PORT_MAX3100)
684 ret = 0;
685 return ret;
686 }
688 static void max3100_stop_tx(struct uart_port *port)
689 {
690 struct max3100_port *s = container_of(port,
691 struct max3100_port,
692 port);
694 dev_dbg(&s->spi->dev, "%s\n", __func__);
695 }
697 static int max3100_request_port(struct uart_port *port)
698 {
699 struct max3100_port *s = container_of(port,
700 struct max3100_port,
701 port);
703 dev_dbg(&s->spi->dev, "%s\n", __func__);
704 return 0;
705 }
707 static void max3100_break_ctl(struct uart_port *port, int break_state)
708 {
709 struct max3100_port *s = container_of(port,
710 struct max3100_port,
711 port);
713 dev_dbg(&s->spi->dev, "%s\n", __func__);
714 }
716 static struct uart_ops max3100_ops = {
717 .tx_empty = max3100_tx_empty,
718 .set_mctrl = max3100_set_mctrl,
719 .get_mctrl = max3100_get_mctrl,
720 .stop_tx = max3100_stop_tx,
721 .start_tx = max3100_start_tx,
722 .stop_rx = max3100_stop_rx,
723 .enable_ms = max3100_enable_ms,
724 .break_ctl = max3100_break_ctl,
725 .startup = max3100_startup,
726 .shutdown = max3100_shutdown,
727 .set_termios = max3100_set_termios,
728 .type = max3100_type,
729 .release_port = max3100_release_port,
730 .request_port = max3100_request_port,
731 .config_port = max3100_config_port,
732 .verify_port = max3100_verify_port,
733 };
735 static struct uart_driver max3100_uart_driver = {
736 .owner = THIS_MODULE,
737 .driver_name = "ttyMAX",
738 .dev_name = "ttyMAX",
739 .major = MAX3100_MAJOR,
740 .minor = MAX3100_MINOR,
741 .nr = MAX_MAX3100,
742 };
743 static int uart_driver_registered;
745 static int max3100_probe(struct spi_device *spi)
746 {
747 int i, retval;
748 struct plat_max3100 *pdata;
749 u16 tx, rx;
751 mutex_lock(&max3100s_lock);
753 if (!uart_driver_registered) {
754 uart_driver_registered = 1;
755 retval = uart_register_driver(&max3100_uart_driver);
756 if (retval) {
757 printk(KERN_ERR "Couldn't register max3100 uart driver\n");
758 mutex_unlock(&max3100s_lock);
759 return retval;
760 }
761 }
763 for (i = 0; i < MAX_MAX3100; i++)
764 if (!max3100s[i])
765 break;
766 if (i == MAX_MAX3100) {
767 dev_warn(&spi->dev, "too many MAX3100 chips\n");
768 mutex_unlock(&max3100s_lock);
769 return -ENOMEM;
770 }
772 max3100s[i] = kzalloc(sizeof(struct max3100_port), GFP_KERNEL);
773 if (!max3100s[i]) {
774 dev_warn(&spi->dev,
775 "kmalloc for max3100 structure %d failed!\n", i);
776 mutex_unlock(&max3100s_lock);
777 return -ENOMEM;
778 }
779 max3100s[i]->spi = spi;
780 max3100s[i]->irq = spi->irq;
781 spin_lock_init(&max3100s[i]->conf_lock);
782 dev_set_drvdata(&spi->dev, max3100s[i]);
783 pdata = spi->dev.platform_data;
784 max3100s[i]->crystal = pdata->crystal;
785 max3100s[i]->loopback = pdata->loopback;
786 max3100s[i]->poll_time = pdata->poll_time * HZ / 1000;
787 if (pdata->poll_time > 0 && max3100s[i]->poll_time == 0)
788 max3100s[i]->poll_time = 1;
789 max3100s[i]->max3100_hw_suspend = pdata->max3100_hw_suspend;
790 max3100s[i]->minor = i;
791 init_timer(&max3100s[i]->timer);
792 max3100s[i]->timer.function = max3100_timeout;
793 max3100s[i]->timer.data = (unsigned long) max3100s[i];
795 dev_dbg(&spi->dev, "%s: adding port %d\n", __func__, i);
796 max3100s[i]->port.irq = max3100s[i]->irq;
797 max3100s[i]->port.uartclk = max3100s[i]->crystal ? 3686400 : 1843200;
798 max3100s[i]->port.fifosize = 16;
799 max3100s[i]->port.ops = &max3100_ops;
800 max3100s[i]->port.flags = UPF_SKIP_TEST | UPF_BOOT_AUTOCONF;
801 max3100s[i]->port.line = i;
802 max3100s[i]->port.type = PORT_MAX3100;
803 max3100s[i]->port.dev = &spi->dev;
804 retval = uart_add_one_port(&max3100_uart_driver, &max3100s[i]->port);
805 if (retval < 0)
806 dev_warn(&spi->dev,
807 "uart_add_one_port failed for line %d with error %d\n",
808 i, retval);
810 /* set shutdown mode to save power. Will be woken-up on open */
811 if (max3100s[i]->max3100_hw_suspend)
812 max3100s[i]->max3100_hw_suspend(1);
813 else {
814 tx = MAX3100_WC | MAX3100_SHDN;
815 max3100_sr(max3100s[i], tx, &rx);
816 }
817 mutex_unlock(&max3100s_lock);
818 return 0;
819 }
821 static int max3100_remove(struct spi_device *spi)
822 {
823 struct max3100_port *s = dev_get_drvdata(&spi->dev);
824 int i;
826 mutex_lock(&max3100s_lock);
828 /* find out the index for the chip we are removing */
829 for (i = 0; i < MAX_MAX3100; i++)
830 if (max3100s[i] == s) {
831 dev_dbg(&spi->dev, "%s: removing port %d\n", __func__, i);
832 uart_remove_one_port(&max3100_uart_driver, &max3100s[i]->port);
833 kfree(max3100s[i]);
834 max3100s[i] = NULL;
835 break;
836 }
838 WARN_ON(i == MAX_MAX3100);
840 /* check if this is the last chip we have */
841 for (i = 0; i < MAX_MAX3100; i++)
842 if (max3100s[i]) {
843 mutex_unlock(&max3100s_lock);
844 return 0;
845 }
846 pr_debug("removing max3100 driver\n");
847 uart_unregister_driver(&max3100_uart_driver);
849 mutex_unlock(&max3100s_lock);
850 return 0;
851 }
853 #ifdef CONFIG_PM
855 static int max3100_suspend(struct spi_device *spi, pm_message_t state)
856 {
857 struct max3100_port *s = dev_get_drvdata(&spi->dev);
859 dev_dbg(&s->spi->dev, "%s\n", __func__);
861 disable_irq(s->irq);
863 s->suspending = 1;
864 uart_suspend_port(&max3100_uart_driver, &s->port);
866 if (s->max3100_hw_suspend)
867 s->max3100_hw_suspend(1);
868 else {
869 /* no HW suspend, so do SW one */
870 u16 tx, rx;
872 tx = MAX3100_WC | MAX3100_SHDN;
873 max3100_sr(s, tx, &rx);
874 }
875 return 0;
876 }
878 static int max3100_resume(struct spi_device *spi)
879 {
880 struct max3100_port *s = dev_get_drvdata(&spi->dev);
882 dev_dbg(&s->spi->dev, "%s\n", __func__);
884 if (s->max3100_hw_suspend)
885 s->max3100_hw_suspend(0);
886 uart_resume_port(&max3100_uart_driver, &s->port);
887 s->suspending = 0;
889 enable_irq(s->irq);
891 s->conf_commit = 1;
892 if (s->workqueue)
893 max3100_dowork(s);
895 return 0;
896 }
898 #else
899 #define max3100_suspend NULL
900 #define max3100_resume NULL
901 #endif
903 static struct spi_driver max3100_driver = {
904 .driver = {
905 .name = "max3100",
906 .owner = THIS_MODULE,
907 },
909 .probe = max3100_probe,
910 .remove = max3100_remove,
911 .suspend = max3100_suspend,
912 .resume = max3100_resume,
913 };
915 module_spi_driver(max3100_driver);
917 MODULE_DESCRIPTION("MAX3100 driver");
918 MODULE_AUTHOR("Christian Pellegrin <chripell@evolware.org>");
919 MODULE_LICENSE("GPL");
920 MODULE_ALIAS("spi:max3100");