1 /*
2 * Driver core for serial ports
3 *
4 * Based on drivers/char/serial.c, by Linus Torvalds, Theodore Ts'o.
5 *
6 * Copyright 1999 ARM Limited
7 * Copyright (C) 2000-2001 Deep Blue Solutions Ltd.
8 *
9 * This program is free software; you can redistribute it and/or modify
10 * it under the terms of the GNU General Public License as published by
11 * the Free Software Foundation; either version 2 of the License, or
12 * (at your option) any later version.
13 *
14 * This program is distributed in the hope that it will be useful,
15 * but WITHOUT ANY WARRANTY; without even the implied warranty of
16 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
17 * GNU General Public License for more details.
18 *
19 * You should have received a copy of the GNU General Public License
20 * along with this program; if not, write to the Free Software
21 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
22 */
23 #include <linux/module.h>
24 #include <linux/tty.h>
25 #include <linux/tty_flip.h>
26 #include <linux/slab.h>
27 #include <linux/init.h>
28 #include <linux/console.h>
29 #include <linux/proc_fs.h>
30 #include <linux/seq_file.h>
31 #include <linux/device.h>
32 #include <linux/serial.h> /* for serial_state and serial_icounter_struct */
33 #include <linux/serial_core.h>
34 #include <linux/delay.h>
35 #include <linux/mutex.h>
37 #include <asm/irq.h>
38 #include <asm/uaccess.h>
40 /*
41 * This is used to lock changes in serial line configuration.
42 */
43 static DEFINE_MUTEX(port_mutex);
45 /*
46 * lockdep: port->lock is initialized in two places, but we
47 * want only one lock-class:
48 */
49 static struct lock_class_key port_lock_key;
51 #define HIGH_BITS_OFFSET ((sizeof(long)-sizeof(int))*8)
53 #ifdef CONFIG_SERIAL_CORE_CONSOLE
54 #define uart_console(port) ((port)->cons && (port)->cons->index == (port)->line)
55 #else
56 #define uart_console(port) (0)
57 #endif
59 static void uart_change_speed(struct tty_struct *tty, struct uart_state *state,
60 struct ktermios *old_termios);
61 static void uart_wait_until_sent(struct tty_struct *tty, int timeout);
62 static void uart_change_pm(struct uart_state *state, int pm_state);
64 static void uart_port_shutdown(struct tty_port *port);
66 /*
67 * This routine is used by the interrupt handler to schedule processing in
68 * the software interrupt portion of the driver.
69 */
70 void uart_write_wakeup(struct uart_port *port)
71 {
72 struct uart_state *state = port->state;
73 /*
74 * This means you called this function _after_ the port was
75 * closed. No cookie for you.
76 */
77 BUG_ON(!state);
78 tty_wakeup(state->port.tty);
79 }
81 static void uart_stop(struct tty_struct *tty)
82 {
83 struct uart_state *state = tty->driver_data;
84 struct uart_port *port = state->uart_port;
85 unsigned long flags;
87 spin_lock_irqsave(&port->lock, flags);
88 port->ops->stop_tx(port);
89 spin_unlock_irqrestore(&port->lock, flags);
90 }
92 static void __uart_start(struct tty_struct *tty)
93 {
94 struct uart_state *state = tty->driver_data;
95 struct uart_port *port = state->uart_port;
97 if (!uart_circ_empty(&state->xmit) && state->xmit.buf &&
98 !tty->stopped && !tty->hw_stopped)
99 port->ops->start_tx(port);
100 }
102 static void uart_start(struct tty_struct *tty)
103 {
104 struct uart_state *state = tty->driver_data;
105 struct uart_port *port = state->uart_port;
106 unsigned long flags;
108 spin_lock_irqsave(&port->lock, flags);
109 __uart_start(tty);
110 spin_unlock_irqrestore(&port->lock, flags);
111 }
113 static inline void
114 uart_update_mctrl(struct uart_port *port, unsigned int set, unsigned int clear)
115 {
116 unsigned long flags;
117 unsigned int old;
119 spin_lock_irqsave(&port->lock, flags);
120 old = port->mctrl;
121 port->mctrl = (old & ~clear) | set;
122 if (old != port->mctrl)
123 port->ops->set_mctrl(port, port->mctrl);
124 spin_unlock_irqrestore(&port->lock, flags);
125 }
127 #define uart_set_mctrl(port, set) uart_update_mctrl(port, set, 0)
128 #define uart_clear_mctrl(port, clear) uart_update_mctrl(port, 0, clear)
130 /*
131 * Startup the port. This will be called once per open. All calls
132 * will be serialised by the per-port mutex.
133 */
134 static int uart_port_startup(struct tty_struct *tty, struct uart_state *state,
135 int init_hw)
136 {
137 struct uart_port *uport = state->uart_port;
138 struct tty_port *port = &state->port;
139 unsigned long page;
140 int retval = 0;
142 if (uport->type == PORT_UNKNOWN)
143 return 1;
145 /*
146 * Initialise and allocate the transmit and temporary
147 * buffer.
148 */
149 if (!state->xmit.buf) {
150 /* This is protected by the per port mutex */
151 page = get_zeroed_page(GFP_KERNEL);
152 if (!page)
153 return -ENOMEM;
155 state->xmit.buf = (unsigned char *) page;
156 uart_circ_clear(&state->xmit);
157 }
159 retval = uport->ops->startup(uport);
160 if (retval == 0) {
161 if (uart_console(uport) && uport->cons->cflag) {
162 tty->termios.c_cflag = uport->cons->cflag;
163 uport->cons->cflag = 0;
164 }
165 /*
166 * Initialise the hardware port settings.
167 */
168 uart_change_speed(tty, state, NULL);
170 if (init_hw) {
171 /*
172 * Setup the RTS and DTR signals once the
173 * port is open and ready to respond.
174 */
175 if (tty->termios.c_cflag & CBAUD)
176 uart_set_mctrl(uport, TIOCM_RTS | TIOCM_DTR);
177 }
179 if (tty_port_cts_enabled(port)) {
180 spin_lock_irq(&uport->lock);
181 if (!(uport->ops->get_mctrl(uport) & TIOCM_CTS))
182 tty->hw_stopped = 1;
183 spin_unlock_irq(&uport->lock);
184 }
185 }
187 /*
188 * This is to allow setserial on this port. People may want to set
189 * port/irq/type and then reconfigure the port properly if it failed
190 * now.
191 */
192 if (retval && capable(CAP_SYS_ADMIN))
193 return 1;
195 return retval;
196 }
198 static int uart_startup(struct tty_struct *tty, struct uart_state *state,
199 int init_hw)
200 {
201 struct tty_port *port = &state->port;
202 int retval;
204 if (port->flags & ASYNC_INITIALIZED)
205 return 0;
207 /*
208 * Set the TTY IO error marker - we will only clear this
209 * once we have successfully opened the port.
210 */
211 set_bit(TTY_IO_ERROR, &tty->flags);
213 retval = uart_port_startup(tty, state, init_hw);
214 if (!retval) {
215 set_bit(ASYNCB_INITIALIZED, &port->flags);
216 clear_bit(TTY_IO_ERROR, &tty->flags);
217 } else if (retval > 0)
218 retval = 0;
220 return retval;
221 }
223 /*
224 * This routine will shutdown a serial port; interrupts are disabled, and
225 * DTR is dropped if the hangup on close termio flag is on. Calls to
226 * uart_shutdown are serialised by the per-port semaphore.
227 */
228 static void uart_shutdown(struct tty_struct *tty, struct uart_state *state)
229 {
230 struct uart_port *uport = state->uart_port;
231 struct tty_port *port = &state->port;
233 /*
234 * Set the TTY IO error marker
235 */
236 if (tty)
237 set_bit(TTY_IO_ERROR, &tty->flags);
239 if (test_and_clear_bit(ASYNCB_INITIALIZED, &port->flags)) {
240 /*
241 * Turn off DTR and RTS early.
242 */
243 if (!tty || (tty->termios.c_cflag & HUPCL))
244 uart_clear_mctrl(uport, TIOCM_DTR | TIOCM_RTS);
246 uart_port_shutdown(port);
247 }
249 /*
250 * It's possible for shutdown to be called after suspend if we get
251 * a DCD drop (hangup) at just the right time. Clear suspended bit so
252 * we don't try to resume a port that has been shutdown.
253 */
254 clear_bit(ASYNCB_SUSPENDED, &port->flags);
256 /*
257 * Free the transmit buffer page.
258 */
259 if (state->xmit.buf) {
260 free_page((unsigned long)state->xmit.buf);
261 state->xmit.buf = NULL;
262 }
263 }
265 /**
266 * uart_update_timeout - update per-port FIFO timeout.
267 * @port: uart_port structure describing the port
268 * @cflag: termios cflag value
269 * @baud: speed of the port
270 *
271 * Set the port FIFO timeout value. The @cflag value should
272 * reflect the actual hardware settings.
273 */
274 void
275 uart_update_timeout(struct uart_port *port, unsigned int cflag,
276 unsigned int baud)
277 {
278 unsigned int bits;
280 /* byte size and parity */
281 switch (cflag & CSIZE) {
282 case CS5:
283 bits = 7;
284 break;
285 case CS6:
286 bits = 8;
287 break;
288 case CS7:
289 bits = 9;
290 break;
291 default:
292 bits = 10;
293 break; /* CS8 */
294 }
296 if (cflag & CSTOPB)
297 bits++;
298 if (cflag & PARENB)
299 bits++;
301 /*
302 * The total number of bits to be transmitted in the fifo.
303 */
304 bits = bits * port->fifosize;
306 /*
307 * Figure the timeout to send the above number of bits.
308 * Add .02 seconds of slop
309 */
310 port->timeout = (HZ * bits) / baud + HZ/50;
311 }
313 EXPORT_SYMBOL(uart_update_timeout);
315 /**
316 * uart_get_baud_rate - return baud rate for a particular port
317 * @port: uart_port structure describing the port in question.
318 * @termios: desired termios settings.
319 * @old: old termios (or NULL)
320 * @min: minimum acceptable baud rate
321 * @max: maximum acceptable baud rate
322 *
323 * Decode the termios structure into a numeric baud rate,
324 * taking account of the magic 38400 baud rate (with spd_*
325 * flags), and mapping the %B0 rate to 9600 baud.
326 *
327 * If the new baud rate is invalid, try the old termios setting.
328 * If it's still invalid, we try 9600 baud.
329 *
330 * Update the @termios structure to reflect the baud rate
331 * we're actually going to be using. Don't do this for the case
332 * where B0 is requested ("hang up").
333 */
334 unsigned int
335 uart_get_baud_rate(struct uart_port *port, struct ktermios *termios,
336 struct ktermios *old, unsigned int min, unsigned int max)
337 {
338 unsigned int try, baud, altbaud = 38400;
339 int hung_up = 0;
340 upf_t flags = port->flags & UPF_SPD_MASK;
342 if (flags == UPF_SPD_HI)
343 altbaud = 57600;
344 else if (flags == UPF_SPD_VHI)
345 altbaud = 115200;
346 else if (flags == UPF_SPD_SHI)
347 altbaud = 230400;
348 else if (flags == UPF_SPD_WARP)
349 altbaud = 460800;
351 for (try = 0; try < 2; try++) {
352 baud = tty_termios_baud_rate(termios);
354 /*
355 * The spd_hi, spd_vhi, spd_shi, spd_warp kludge...
356 * Die! Die! Die!
357 */
358 if (baud == 38400)
359 baud = altbaud;
361 /*
362 * Special case: B0 rate.
363 */
364 if (baud == 0) {
365 hung_up = 1;
366 baud = 9600;
367 }
369 if (baud >= min && baud <= max)
370 return baud;
372 /*
373 * Oops, the quotient was zero. Try again with
374 * the old baud rate if possible.
375 */
376 termios->c_cflag &= ~CBAUD;
377 if (old) {
378 baud = tty_termios_baud_rate(old);
379 if (!hung_up)
380 tty_termios_encode_baud_rate(termios,
381 baud, baud);
382 old = NULL;
383 continue;
384 }
386 /*
387 * As a last resort, if the range cannot be met then clip to
388 * the nearest chip supported rate.
389 */
390 if (!hung_up) {
391 if (baud <= min)
392 tty_termios_encode_baud_rate(termios,
393 min + 1, min + 1);
394 else
395 tty_termios_encode_baud_rate(termios,
396 max - 1, max - 1);
397 }
398 }
399 /* Should never happen */
400 WARN_ON(1);
401 return 0;
402 }
404 EXPORT_SYMBOL(uart_get_baud_rate);
406 /**
407 * uart_get_divisor - return uart clock divisor
408 * @port: uart_port structure describing the port.
409 * @baud: desired baud rate
410 *
411 * Calculate the uart clock divisor for the port.
412 */
413 unsigned int
414 uart_get_divisor(struct uart_port *port, unsigned int baud)
415 {
416 unsigned int quot;
418 /*
419 * Old custom speed handling.
420 */
421 if (baud == 38400 && (port->flags & UPF_SPD_MASK) == UPF_SPD_CUST)
422 quot = port->custom_divisor;
423 else
424 quot = DIV_ROUND_CLOSEST(port->uartclk, 16 * baud);
426 return quot;
427 }
429 EXPORT_SYMBOL(uart_get_divisor);
431 /* FIXME: Consistent locking policy */
432 static void uart_change_speed(struct tty_struct *tty, struct uart_state *state,
433 struct ktermios *old_termios)
434 {
435 struct tty_port *port = &state->port;
436 struct uart_port *uport = state->uart_port;
437 struct ktermios *termios;
439 /*
440 * If we have no tty, termios, or the port does not exist,
441 * then we can't set the parameters for this port.
442 */
443 if (!tty || uport->type == PORT_UNKNOWN)
444 return;
446 termios = &tty->termios;
448 /*
449 * Set flags based on termios cflag
450 */
451 if (termios->c_cflag & CRTSCTS)
452 set_bit(ASYNCB_CTS_FLOW, &port->flags);
453 else
454 clear_bit(ASYNCB_CTS_FLOW, &port->flags);
456 if (termios->c_cflag & CLOCAL)
457 clear_bit(ASYNCB_CHECK_CD, &port->flags);
458 else
459 set_bit(ASYNCB_CHECK_CD, &port->flags);
461 uport->ops->set_termios(uport, termios, old_termios);
462 }
464 static inline int __uart_put_char(struct uart_port *port,
465 struct circ_buf *circ, unsigned char c)
466 {
467 unsigned long flags;
468 int ret = 0;
470 if (!circ->buf)
471 return 0;
473 spin_lock_irqsave(&port->lock, flags);
474 if (uart_circ_chars_free(circ) != 0) {
475 circ->buf[circ->head] = c;
476 circ->head = (circ->head + 1) & (UART_XMIT_SIZE - 1);
477 ret = 1;
478 }
479 spin_unlock_irqrestore(&port->lock, flags);
480 return ret;
481 }
483 static int uart_put_char(struct tty_struct *tty, unsigned char ch)
484 {
485 struct uart_state *state = tty->driver_data;
487 return __uart_put_char(state->uart_port, &state->xmit, ch);
488 }
490 static void uart_flush_chars(struct tty_struct *tty)
491 {
492 uart_start(tty);
493 }
495 static int uart_write(struct tty_struct *tty,
496 const unsigned char *buf, int count)
497 {
498 struct uart_state *state = tty->driver_data;
499 struct uart_port *port;
500 struct circ_buf *circ;
501 unsigned long flags;
502 int c, ret = 0;
504 /*
505 * This means you called this function _after_ the port was
506 * closed. No cookie for you.
507 */
508 if (!state) {
509 WARN_ON(1);
510 return -EL3HLT;
511 }
513 port = state->uart_port;
514 circ = &state->xmit;
516 if (!circ->buf)
517 return 0;
519 spin_lock_irqsave(&port->lock, flags);
520 while (1) {
521 c = CIRC_SPACE_TO_END(circ->head, circ->tail, UART_XMIT_SIZE);
522 if (count < c)
523 c = count;
524 if (c <= 0)
525 break;
526 memcpy(circ->buf + circ->head, buf, c);
527 circ->head = (circ->head + c) & (UART_XMIT_SIZE - 1);
528 buf += c;
529 count -= c;
530 ret += c;
531 }
532 spin_unlock_irqrestore(&port->lock, flags);
534 uart_start(tty);
535 return ret;
536 }
538 static int uart_write_room(struct tty_struct *tty)
539 {
540 struct uart_state *state = tty->driver_data;
541 unsigned long flags;
542 int ret;
544 spin_lock_irqsave(&state->uart_port->lock, flags);
545 ret = uart_circ_chars_free(&state->xmit);
546 spin_unlock_irqrestore(&state->uart_port->lock, flags);
547 return ret;
548 }
550 static int uart_chars_in_buffer(struct tty_struct *tty)
551 {
552 struct uart_state *state = tty->driver_data;
553 unsigned long flags;
554 int ret;
556 spin_lock_irqsave(&state->uart_port->lock, flags);
557 ret = uart_circ_chars_pending(&state->xmit);
558 spin_unlock_irqrestore(&state->uart_port->lock, flags);
559 return ret;
560 }
562 static void uart_flush_buffer(struct tty_struct *tty)
563 {
564 struct uart_state *state = tty->driver_data;
565 struct uart_port *port;
566 unsigned long flags;
568 /*
569 * This means you called this function _after_ the port was
570 * closed. No cookie for you.
571 */
572 if (!state) {
573 WARN_ON(1);
574 return;
575 }
577 port = state->uart_port;
578 pr_debug("uart_flush_buffer(%d) called\n", tty->index);
580 spin_lock_irqsave(&port->lock, flags);
581 uart_circ_clear(&state->xmit);
582 if (port->ops->flush_buffer)
583 port->ops->flush_buffer(port);
584 spin_unlock_irqrestore(&port->lock, flags);
585 tty_wakeup(tty);
586 }
588 /*
589 * This function is used to send a high-priority XON/XOFF character to
590 * the device
591 */
592 static void uart_send_xchar(struct tty_struct *tty, char ch)
593 {
594 struct uart_state *state = tty->driver_data;
595 struct uart_port *port = state->uart_port;
596 unsigned long flags;
598 if (port->ops->send_xchar)
599 port->ops->send_xchar(port, ch);
600 else {
601 port->x_char = ch;
602 if (ch) {
603 spin_lock_irqsave(&port->lock, flags);
604 port->ops->start_tx(port);
605 spin_unlock_irqrestore(&port->lock, flags);
606 }
607 }
608 }
610 static void uart_throttle(struct tty_struct *tty)
611 {
612 struct uart_state *state = tty->driver_data;
613 struct uart_port *port = state->uart_port;
614 uint32_t mask = 0;
616 if (I_IXOFF(tty))
617 mask |= UPF_SOFT_FLOW;
618 if (tty->termios.c_cflag & CRTSCTS)
619 mask |= UPF_HARD_FLOW;
621 if (port->flags & mask) {
622 port->ops->throttle(port);
623 mask &= ~port->flags;
624 }
626 if (mask & UPF_SOFT_FLOW)
627 uart_send_xchar(tty, STOP_CHAR(tty));
629 if (mask & UPF_HARD_FLOW)
630 uart_clear_mctrl(port, TIOCM_RTS);
631 }
633 static void uart_unthrottle(struct tty_struct *tty)
634 {
635 struct uart_state *state = tty->driver_data;
636 struct uart_port *port = state->uart_port;
637 uint32_t mask = 0;
639 if (I_IXOFF(tty))
640 mask |= UPF_SOFT_FLOW;
641 if (tty->termios.c_cflag & CRTSCTS)
642 mask |= UPF_HARD_FLOW;
644 if (port->flags & mask) {
645 port->ops->unthrottle(port);
646 mask &= ~port->flags;
647 }
649 if (mask & UPF_SOFT_FLOW) {
650 if (port->x_char)
651 port->x_char = 0;
652 else
653 uart_send_xchar(tty, START_CHAR(tty));
654 }
656 if (mask & UPF_HARD_FLOW)
657 uart_set_mctrl(port, TIOCM_RTS);
658 }
660 static void do_uart_get_info(struct tty_port *port,
661 struct serial_struct *retinfo)
662 {
663 struct uart_state *state = container_of(port, struct uart_state, port);
664 struct uart_port *uport = state->uart_port;
666 memset(retinfo, 0, sizeof(*retinfo));
668 retinfo->type = uport->type;
669 retinfo->line = uport->line;
670 retinfo->port = uport->iobase;
671 if (HIGH_BITS_OFFSET)
672 retinfo->port_high = (long) uport->iobase >> HIGH_BITS_OFFSET;
673 retinfo->irq = uport->irq;
674 retinfo->flags = uport->flags;
675 retinfo->xmit_fifo_size = uport->fifosize;
676 retinfo->baud_base = uport->uartclk / 16;
677 retinfo->close_delay = jiffies_to_msecs(port->close_delay) / 10;
678 retinfo->closing_wait = port->closing_wait == ASYNC_CLOSING_WAIT_NONE ?
679 ASYNC_CLOSING_WAIT_NONE :
680 jiffies_to_msecs(port->closing_wait) / 10;
681 retinfo->custom_divisor = uport->custom_divisor;
682 retinfo->hub6 = uport->hub6;
683 retinfo->io_type = uport->iotype;
684 retinfo->iomem_reg_shift = uport->regshift;
685 retinfo->iomem_base = (void *)(unsigned long)uport->mapbase;
686 }
688 static void uart_get_info(struct tty_port *port,
689 struct serial_struct *retinfo)
690 {
691 /* Ensure the state we copy is consistent and no hardware changes
692 occur as we go */
693 mutex_lock(&port->mutex);
694 do_uart_get_info(port, retinfo);
695 mutex_unlock(&port->mutex);
696 }
698 static int uart_get_info_user(struct tty_port *port,
699 struct serial_struct __user *retinfo)
700 {
701 struct serial_struct tmp;
702 uart_get_info(port, &tmp);
704 if (copy_to_user(retinfo, &tmp, sizeof(*retinfo)))
705 return -EFAULT;
706 return 0;
707 }
709 static int uart_set_info(struct tty_struct *tty, struct tty_port *port,
710 struct uart_state *state,
711 struct serial_struct *new_info)
712 {
713 struct uart_port *uport = state->uart_port;
714 unsigned long new_port;
715 unsigned int change_irq, change_port, closing_wait;
716 unsigned int old_custom_divisor, close_delay;
717 upf_t old_flags, new_flags;
718 int retval = 0;
720 new_port = new_info->port;
721 if (HIGH_BITS_OFFSET)
722 new_port += (unsigned long) new_info->port_high << HIGH_BITS_OFFSET;
724 new_info->irq = irq_canonicalize(new_info->irq);
725 close_delay = msecs_to_jiffies(new_info->close_delay * 10);
726 closing_wait = new_info->closing_wait == ASYNC_CLOSING_WAIT_NONE ?
727 ASYNC_CLOSING_WAIT_NONE :
728 msecs_to_jiffies(new_info->closing_wait * 10);
731 change_irq = !(uport->flags & UPF_FIXED_PORT)
732 && new_info->irq != uport->irq;
734 /*
735 * Since changing the 'type' of the port changes its resource
736 * allocations, we should treat type changes the same as
737 * IO port changes.
738 */
739 change_port = !(uport->flags & UPF_FIXED_PORT)
740 && (new_port != uport->iobase ||
741 (unsigned long)new_info->iomem_base != uport->mapbase ||
742 new_info->hub6 != uport->hub6 ||
743 new_info->io_type != uport->iotype ||
744 new_info->iomem_reg_shift != uport->regshift ||
745 new_info->type != uport->type);
747 old_flags = uport->flags;
748 new_flags = new_info->flags;
749 old_custom_divisor = uport->custom_divisor;
751 if (!capable(CAP_SYS_ADMIN)) {
752 retval = -EPERM;
753 if (change_irq || change_port ||
754 (new_info->baud_base != uport->uartclk / 16) ||
755 (close_delay != port->close_delay) ||
756 (closing_wait != port->closing_wait) ||
757 (new_info->xmit_fifo_size &&
758 new_info->xmit_fifo_size != uport->fifosize) ||
759 (((new_flags ^ old_flags) & ~UPF_USR_MASK) != 0))
760 goto exit;
761 uport->flags = ((uport->flags & ~UPF_USR_MASK) |
762 (new_flags & UPF_USR_MASK));
763 uport->custom_divisor = new_info->custom_divisor;
764 goto check_and_exit;
765 }
767 /*
768 * Ask the low level driver to verify the settings.
769 */
770 if (uport->ops->verify_port)
771 retval = uport->ops->verify_port(uport, new_info);
773 if ((new_info->irq >= nr_irqs) || (new_info->irq < 0) ||
774 (new_info->baud_base < 9600))
775 retval = -EINVAL;
777 if (retval)
778 goto exit;
780 if (change_port || change_irq) {
781 retval = -EBUSY;
783 /*
784 * Make sure that we are the sole user of this port.
785 */
786 if (tty_port_users(port) > 1)
787 goto exit;
789 /*
790 * We need to shutdown the serial port at the old
791 * port/type/irq combination.
792 */
793 uart_shutdown(tty, state);
794 }
796 if (change_port) {
797 unsigned long old_iobase, old_mapbase;
798 unsigned int old_type, old_iotype, old_hub6, old_shift;
800 old_iobase = uport->iobase;
801 old_mapbase = uport->mapbase;
802 old_type = uport->type;
803 old_hub6 = uport->hub6;
804 old_iotype = uport->iotype;
805 old_shift = uport->regshift;
807 /*
808 * Free and release old regions
809 */
810 if (old_type != PORT_UNKNOWN)
811 uport->ops->release_port(uport);
813 uport->iobase = new_port;
814 uport->type = new_info->type;
815 uport->hub6 = new_info->hub6;
816 uport->iotype = new_info->io_type;
817 uport->regshift = new_info->iomem_reg_shift;
818 uport->mapbase = (unsigned long)new_info->iomem_base;
820 /*
821 * Claim and map the new regions
822 */
823 if (uport->type != PORT_UNKNOWN) {
824 retval = uport->ops->request_port(uport);
825 } else {
826 /* Always success - Jean II */
827 retval = 0;
828 }
830 /*
831 * If we fail to request resources for the
832 * new port, try to restore the old settings.
833 */
834 if (retval && old_type != PORT_UNKNOWN) {
835 uport->iobase = old_iobase;
836 uport->type = old_type;
837 uport->hub6 = old_hub6;
838 uport->iotype = old_iotype;
839 uport->regshift = old_shift;
840 uport->mapbase = old_mapbase;
841 retval = uport->ops->request_port(uport);
842 /*
843 * If we failed to restore the old settings,
844 * we fail like this.
845 */
846 if (retval)
847 uport->type = PORT_UNKNOWN;
849 /*
850 * We failed anyway.
851 */
852 retval = -EBUSY;
853 /* Added to return the correct error -Ram Gupta */
854 goto exit;
855 }
856 }
858 if (change_irq)
859 uport->irq = new_info->irq;
860 if (!(uport->flags & UPF_FIXED_PORT))
861 uport->uartclk = new_info->baud_base * 16;
862 uport->flags = (uport->flags & ~UPF_CHANGE_MASK) |
863 (new_flags & UPF_CHANGE_MASK);
864 uport->custom_divisor = new_info->custom_divisor;
865 port->close_delay = close_delay;
866 port->closing_wait = closing_wait;
867 if (new_info->xmit_fifo_size)
868 uport->fifosize = new_info->xmit_fifo_size;
869 if (port->tty)
870 port->tty->low_latency =
871 (uport->flags & UPF_LOW_LATENCY) ? 1 : 0;
873 check_and_exit:
874 retval = 0;
875 if (uport->type == PORT_UNKNOWN)
876 goto exit;
877 if (port->flags & ASYNC_INITIALIZED) {
878 if (((old_flags ^ uport->flags) & UPF_SPD_MASK) ||
879 old_custom_divisor != uport->custom_divisor) {
880 /*
881 * If they're setting up a custom divisor or speed,
882 * instead of clearing it, then bitch about it. No
883 * need to rate-limit; it's CAP_SYS_ADMIN only.
884 */
885 if (uport->flags & UPF_SPD_MASK) {
886 char buf[64];
887 printk(KERN_NOTICE
888 "%s sets custom speed on %s. This "
889 "is deprecated.\n", current->comm,
890 tty_name(port->tty, buf));
891 }
892 uart_change_speed(tty, state, NULL);
893 }
894 } else
895 retval = uart_startup(tty, state, 1);
896 exit:
897 return retval;
898 }
900 static int uart_set_info_user(struct tty_struct *tty, struct uart_state *state,
901 struct serial_struct __user *newinfo)
902 {
903 struct serial_struct new_serial;
904 struct tty_port *port = &state->port;
905 int retval;
907 if (copy_from_user(&new_serial, newinfo, sizeof(new_serial)))
908 return -EFAULT;
910 /*
911 * This semaphore protects port->count. It is also
912 * very useful to prevent opens. Also, take the
913 * port configuration semaphore to make sure that a
914 * module insertion/removal doesn't change anything
915 * under us.
916 */
917 mutex_lock(&port->mutex);
918 retval = uart_set_info(tty, port, state, &new_serial);
919 mutex_unlock(&port->mutex);
920 return retval;
921 }
923 /**
924 * uart_get_lsr_info - get line status register info
925 * @tty: tty associated with the UART
926 * @state: UART being queried
927 * @value: returned modem value
928 *
929 * Note: uart_ioctl protects us against hangups.
930 */
931 static int uart_get_lsr_info(struct tty_struct *tty,
932 struct uart_state *state, unsigned int __user *value)
933 {
934 struct uart_port *uport = state->uart_port;
935 unsigned int result;
937 result = uport->ops->tx_empty(uport);
939 /*
940 * If we're about to load something into the transmit
941 * register, we'll pretend the transmitter isn't empty to
942 * avoid a race condition (depending on when the transmit
943 * interrupt happens).
944 */
945 if (uport->x_char ||
946 ((uart_circ_chars_pending(&state->xmit) > 0) &&
947 !tty->stopped && !tty->hw_stopped))
948 result &= ~TIOCSER_TEMT;
950 return put_user(result, value);
951 }
953 static int uart_tiocmget(struct tty_struct *tty)
954 {
955 struct uart_state *state = tty->driver_data;
956 struct tty_port *port = &state->port;
957 struct uart_port *uport = state->uart_port;
958 int result = -EIO;
960 mutex_lock(&port->mutex);
961 if (!(tty->flags & (1 << TTY_IO_ERROR))) {
962 result = uport->mctrl;
963 spin_lock_irq(&uport->lock);
964 result |= uport->ops->get_mctrl(uport);
965 spin_unlock_irq(&uport->lock);
966 }
967 mutex_unlock(&port->mutex);
969 return result;
970 }
972 static int
973 uart_tiocmset(struct tty_struct *tty, unsigned int set, unsigned int clear)
974 {
975 struct uart_state *state = tty->driver_data;
976 struct uart_port *uport = state->uart_port;
977 struct tty_port *port = &state->port;
978 int ret = -EIO;
980 mutex_lock(&port->mutex);
981 if (!(tty->flags & (1 << TTY_IO_ERROR))) {
982 uart_update_mctrl(uport, set, clear);
983 ret = 0;
984 }
985 mutex_unlock(&port->mutex);
986 return ret;
987 }
989 static int uart_break_ctl(struct tty_struct *tty, int break_state)
990 {
991 struct uart_state *state = tty->driver_data;
992 struct tty_port *port = &state->port;
993 struct uart_port *uport = state->uart_port;
995 mutex_lock(&port->mutex);
997 if (uport->type != PORT_UNKNOWN)
998 uport->ops->break_ctl(uport, break_state);
1000 mutex_unlock(&port->mutex);
1001 return 0;
1002 }
1004 static int uart_do_autoconfig(struct tty_struct *tty,struct uart_state *state)
1005 {
1006 struct uart_port *uport = state->uart_port;
1007 struct tty_port *port = &state->port;
1008 int flags, ret;
1010 if (!capable(CAP_SYS_ADMIN))
1011 return -EPERM;
1013 /*
1014 * Take the per-port semaphore. This prevents count from
1015 * changing, and hence any extra opens of the port while
1016 * we're auto-configuring.
1017 */
1018 if (mutex_lock_interruptible(&port->mutex))
1019 return -ERESTARTSYS;
1021 ret = -EBUSY;
1022 if (tty_port_users(port) == 1) {
1023 uart_shutdown(tty, state);
1025 /*
1026 * If we already have a port type configured,
1027 * we must release its resources.
1028 */
1029 if (uport->type != PORT_UNKNOWN)
1030 uport->ops->release_port(uport);
1032 flags = UART_CONFIG_TYPE;
1033 if (uport->flags & UPF_AUTO_IRQ)
1034 flags |= UART_CONFIG_IRQ;
1036 /*
1037 * This will claim the ports resources if
1038 * a port is found.
1039 */
1040 uport->ops->config_port(uport, flags);
1042 ret = uart_startup(tty, state, 1);
1043 }
1044 mutex_unlock(&port->mutex);
1045 return ret;
1046 }
1048 /*
1049 * Wait for any of the 4 modem inputs (DCD,RI,DSR,CTS) to change
1050 * - mask passed in arg for lines of interest
1051 * (use |'ed TIOCM_RNG/DSR/CD/CTS for masking)
1052 * Caller should use TIOCGICOUNT to see which one it was
1053 *
1054 * FIXME: This wants extracting into a common all driver implementation
1055 * of TIOCMWAIT using tty_port.
1056 */
1057 static int
1058 uart_wait_modem_status(struct uart_state *state, unsigned long arg)
1059 {
1060 struct uart_port *uport = state->uart_port;
1061 struct tty_port *port = &state->port;
1062 DECLARE_WAITQUEUE(wait, current);
1063 struct uart_icount cprev, cnow;
1064 int ret;
1066 /*
1067 * note the counters on entry
1068 */
1069 spin_lock_irq(&uport->lock);
1070 memcpy(&cprev, &uport->icount, sizeof(struct uart_icount));
1072 /*
1073 * Force modem status interrupts on
1074 */
1075 uport->ops->enable_ms(uport);
1076 spin_unlock_irq(&uport->lock);
1078 add_wait_queue(&port->delta_msr_wait, &wait);
1079 for (;;) {
1080 spin_lock_irq(&uport->lock);
1081 memcpy(&cnow, &uport->icount, sizeof(struct uart_icount));
1082 spin_unlock_irq(&uport->lock);
1084 set_current_state(TASK_INTERRUPTIBLE);
1086 if (((arg & TIOCM_RNG) && (cnow.rng != cprev.rng)) ||
1087 ((arg & TIOCM_DSR) && (cnow.dsr != cprev.dsr)) ||
1088 ((arg & TIOCM_CD) && (cnow.dcd != cprev.dcd)) ||
1089 ((arg & TIOCM_CTS) && (cnow.cts != cprev.cts))) {
1090 ret = 0;
1091 break;
1092 }
1094 schedule();
1096 /* see if a signal did it */
1097 if (signal_pending(current)) {
1098 ret = -ERESTARTSYS;
1099 break;
1100 }
1102 cprev = cnow;
1103 }
1105 current->state = TASK_RUNNING;
1106 remove_wait_queue(&port->delta_msr_wait, &wait);
1108 return ret;
1109 }
1111 /*
1112 * Get counter of input serial line interrupts (DCD,RI,DSR,CTS)
1113 * Return: write counters to the user passed counter struct
1114 * NB: both 1->0 and 0->1 transitions are counted except for
1115 * RI where only 0->1 is counted.
1116 */
1117 static int uart_get_icount(struct tty_struct *tty,
1118 struct serial_icounter_struct *icount)
1119 {
1120 struct uart_state *state = tty->driver_data;
1121 struct uart_icount cnow;
1122 struct uart_port *uport = state->uart_port;
1124 spin_lock_irq(&uport->lock);
1125 memcpy(&cnow, &uport->icount, sizeof(struct uart_icount));
1126 spin_unlock_irq(&uport->lock);
1128 icount->cts = cnow.cts;
1129 icount->dsr = cnow.dsr;
1130 icount->rng = cnow.rng;
1131 icount->dcd = cnow.dcd;
1132 icount->rx = cnow.rx;
1133 icount->tx = cnow.tx;
1134 icount->frame = cnow.frame;
1135 icount->overrun = cnow.overrun;
1136 icount->parity = cnow.parity;
1137 icount->brk = cnow.brk;
1138 icount->buf_overrun = cnow.buf_overrun;
1140 return 0;
1141 }
1143 /*
1144 * Called via sys_ioctl. We can use spin_lock_irq() here.
1145 */
1146 static int
1147 uart_ioctl(struct tty_struct *tty, unsigned int cmd,
1148 unsigned long arg)
1149 {
1150 struct uart_state *state = tty->driver_data;
1151 struct tty_port *port = &state->port;
1152 void __user *uarg = (void __user *)arg;
1153 int ret = -ENOIOCTLCMD;
1156 /*
1157 * These ioctls don't rely on the hardware to be present.
1158 */
1159 switch (cmd) {
1160 case TIOCGSERIAL:
1161 ret = uart_get_info_user(port, uarg);
1162 break;
1164 case TIOCSSERIAL:
1165 ret = uart_set_info_user(tty, state, uarg);
1166 break;
1168 case TIOCSERCONFIG:
1169 ret = uart_do_autoconfig(tty, state);
1170 break;
1172 case TIOCSERGWILD: /* obsolete */
1173 case TIOCSERSWILD: /* obsolete */
1174 ret = 0;
1175 break;
1176 }
1178 if (ret != -ENOIOCTLCMD)
1179 goto out;
1181 if (tty->flags & (1 << TTY_IO_ERROR)) {
1182 ret = -EIO;
1183 goto out;
1184 }
1186 /*
1187 * The following should only be used when hardware is present.
1188 */
1189 switch (cmd) {
1190 case TIOCMIWAIT:
1191 ret = uart_wait_modem_status(state, arg);
1192 break;
1193 }
1195 if (ret != -ENOIOCTLCMD)
1196 goto out;
1198 mutex_lock(&port->mutex);
1200 if (tty->flags & (1 << TTY_IO_ERROR)) {
1201 ret = -EIO;
1202 goto out_up;
1203 }
1205 /*
1206 * All these rely on hardware being present and need to be
1207 * protected against the tty being hung up.
1208 */
1209 switch (cmd) {
1210 case TIOCSERGETLSR: /* Get line status register */
1211 ret = uart_get_lsr_info(tty, state, uarg);
1212 break;
1214 default: {
1215 struct uart_port *uport = state->uart_port;
1216 if (uport->ops->ioctl)
1217 ret = uport->ops->ioctl(uport, cmd, arg);
1218 break;
1219 }
1220 }
1221 out_up:
1222 mutex_unlock(&port->mutex);
1223 out:
1224 return ret;
1225 }
1227 static void uart_set_ldisc(struct tty_struct *tty)
1228 {
1229 struct uart_state *state = tty->driver_data;
1230 struct uart_port *uport = state->uart_port;
1232 if (uport->ops->set_ldisc)
1233 uport->ops->set_ldisc(uport, tty->termios.c_line);
1234 }
1236 static void uart_set_termios(struct tty_struct *tty,
1237 struct ktermios *old_termios)
1238 {
1239 struct uart_state *state = tty->driver_data;
1240 struct uart_port *uport = state->uart_port;
1241 unsigned long flags;
1242 unsigned int cflag = tty->termios.c_cflag;
1243 unsigned int iflag_mask = IGNBRK|BRKINT|IGNPAR|PARMRK|INPCK;
1244 bool sw_changed = false;
1246 /*
1247 * Drivers doing software flow control also need to know
1248 * about changes to these input settings.
1249 */
1250 if (uport->flags & UPF_SOFT_FLOW) {
1251 iflag_mask |= IXANY|IXON|IXOFF;
1252 sw_changed =
1253 tty->termios.c_cc[VSTART] != old_termios->c_cc[VSTART] ||
1254 tty->termios.c_cc[VSTOP] != old_termios->c_cc[VSTOP];
1255 }
1257 /*
1258 * These are the bits that are used to setup various
1259 * flags in the low level driver. We can ignore the Bfoo
1260 * bits in c_cflag; c_[io]speed will always be set
1261 * appropriately by set_termios() in tty_ioctl.c
1262 */
1263 if ((cflag ^ old_termios->c_cflag) == 0 &&
1264 tty->termios.c_ospeed == old_termios->c_ospeed &&
1265 tty->termios.c_ispeed == old_termios->c_ispeed &&
1266 ((tty->termios.c_iflag ^ old_termios->c_iflag) & iflag_mask) == 0 &&
1267 !sw_changed) {
1268 return;
1269 }
1271 uart_change_speed(tty, state, old_termios);
1273 /* Handle transition to B0 status */
1274 if ((old_termios->c_cflag & CBAUD) && !(cflag & CBAUD))
1275 uart_clear_mctrl(uport, TIOCM_RTS | TIOCM_DTR);
1276 /* Handle transition away from B0 status */
1277 else if (!(old_termios->c_cflag & CBAUD) && (cflag & CBAUD)) {
1278 unsigned int mask = TIOCM_DTR;
1279 if (!(cflag & CRTSCTS) ||
1280 !test_bit(TTY_THROTTLED, &tty->flags))
1281 mask |= TIOCM_RTS;
1282 uart_set_mctrl(uport, mask);
1283 }
1285 /*
1286 * If the port is doing h/w assisted flow control, do nothing.
1287 * We assume that tty->hw_stopped has never been set.
1288 */
1289 if (uport->flags & UPF_HARD_FLOW)
1290 return;
1292 /* Handle turning off CRTSCTS */
1293 if ((old_termios->c_cflag & CRTSCTS) && !(cflag & CRTSCTS)) {
1294 spin_lock_irqsave(&uport->lock, flags);
1295 tty->hw_stopped = 0;
1296 __uart_start(tty);
1297 spin_unlock_irqrestore(&uport->lock, flags);
1298 }
1299 /* Handle turning on CRTSCTS */
1300 else if (!(old_termios->c_cflag & CRTSCTS) && (cflag & CRTSCTS)) {
1301 spin_lock_irqsave(&uport->lock, flags);
1302 if (!(uport->ops->get_mctrl(uport) & TIOCM_CTS)) {
1303 tty->hw_stopped = 1;
1304 uport->ops->stop_tx(uport);
1305 }
1306 spin_unlock_irqrestore(&uport->lock, flags);
1307 }
1308 }
1310 /*
1311 * In 2.4.5, calls to this will be serialized via the BKL in
1312 * linux/drivers/char/tty_io.c:tty_release()
1313 * linux/drivers/char/tty_io.c:do_tty_handup()
1314 */
1315 static void uart_close(struct tty_struct *tty, struct file *filp)
1316 {
1317 struct uart_state *state = tty->driver_data;
1318 struct tty_port *port;
1319 struct uart_port *uport;
1320 unsigned long flags;
1322 if (!state)
1323 return;
1325 uport = state->uart_port;
1326 port = &state->port;
1328 pr_debug("uart_close(%d) called\n", uport->line);
1330 if (tty_port_close_start(port, tty, filp) == 0)
1331 return;
1333 /*
1334 * At this point, we stop accepting input. To do this, we
1335 * disable the receive line status interrupts.
1336 */
1337 if (port->flags & ASYNC_INITIALIZED) {
1338 unsigned long flags;
1339 spin_lock_irqsave(&uport->lock, flags);
1340 uport->ops->stop_rx(uport);
1341 spin_unlock_irqrestore(&uport->lock, flags);
1342 /*
1343 * Before we drop DTR, make sure the UART transmitter
1344 * has completely drained; this is especially
1345 * important if there is a transmit FIFO!
1346 */
1347 uart_wait_until_sent(tty, uport->timeout);
1348 }
1350 mutex_lock(&port->mutex);
1351 uart_shutdown(tty, state);
1352 uart_flush_buffer(tty);
1354 tty_ldisc_flush(tty);
1356 tty_port_tty_set(port, NULL);
1357 spin_lock_irqsave(&port->lock, flags);
1358 tty->closing = 0;
1360 if (port->blocked_open) {
1361 spin_unlock_irqrestore(&port->lock, flags);
1362 if (port->close_delay)
1363 msleep_interruptible(
1364 jiffies_to_msecs(port->close_delay));
1365 spin_lock_irqsave(&port->lock, flags);
1366 } else if (!uart_console(uport)) {
1367 spin_unlock_irqrestore(&port->lock, flags);
1368 uart_change_pm(state, 3);
1369 spin_lock_irqsave(&port->lock, flags);
1370 }
1372 /*
1373 * Wake up anyone trying to open this port.
1374 */
1375 clear_bit(ASYNCB_NORMAL_ACTIVE, &port->flags);
1376 clear_bit(ASYNCB_CLOSING, &port->flags);
1377 spin_unlock_irqrestore(&port->lock, flags);
1378 wake_up_interruptible(&port->open_wait);
1379 wake_up_interruptible(&port->close_wait);
1381 mutex_unlock(&port->mutex);
1382 }
1384 static void uart_wait_until_sent(struct tty_struct *tty, int timeout)
1385 {
1386 struct uart_state *state = tty->driver_data;
1387 struct uart_port *port = state->uart_port;
1388 unsigned long char_time, expire;
1390 if (port->type == PORT_UNKNOWN || port->fifosize == 0)
1391 return;
1393 /*
1394 * Set the check interval to be 1/5 of the estimated time to
1395 * send a single character, and make it at least 1. The check
1396 * interval should also be less than the timeout.
1397 *
1398 * Note: we have to use pretty tight timings here to satisfy
1399 * the NIST-PCTS.
1400 */
1401 char_time = (port->timeout - HZ/50) / port->fifosize;
1402 char_time = char_time / 5;
1403 if (char_time == 0)
1404 char_time = 1;
1405 if (timeout && timeout < char_time)
1406 char_time = timeout;
1408 /*
1409 * If the transmitter hasn't cleared in twice the approximate
1410 * amount of time to send the entire FIFO, it probably won't
1411 * ever clear. This assumes the UART isn't doing flow
1412 * control, which is currently the case. Hence, if it ever
1413 * takes longer than port->timeout, this is probably due to a
1414 * UART bug of some kind. So, we clamp the timeout parameter at
1415 * 2*port->timeout.
1416 */
1417 if (timeout == 0 || timeout > 2 * port->timeout)
1418 timeout = 2 * port->timeout;
1420 expire = jiffies + timeout;
1422 pr_debug("uart_wait_until_sent(%d), jiffies=%lu, expire=%lu...\n",
1423 port->line, jiffies, expire);
1425 /*
1426 * Check whether the transmitter is empty every 'char_time'.
1427 * 'timeout' / 'expire' give us the maximum amount of time
1428 * we wait.
1429 */
1430 while (!port->ops->tx_empty(port)) {
1431 msleep_interruptible(jiffies_to_msecs(char_time));
1432 if (signal_pending(current))
1433 break;
1434 if (time_after(jiffies, expire))
1435 break;
1436 }
1437 }
1439 /*
1440 * This is called with the BKL held in
1441 * linux/drivers/char/tty_io.c:do_tty_hangup()
1442 * We're called from the eventd thread, so we can sleep for
1443 * a _short_ time only.
1444 */
1445 static void uart_hangup(struct tty_struct *tty)
1446 {
1447 struct uart_state *state = tty->driver_data;
1448 struct tty_port *port = &state->port;
1449 unsigned long flags;
1451 pr_debug("uart_hangup(%d)\n", state->uart_port->line);
1453 mutex_lock(&port->mutex);
1454 if (port->flags & ASYNC_NORMAL_ACTIVE) {
1455 uart_flush_buffer(tty);
1456 uart_shutdown(tty, state);
1457 spin_lock_irqsave(&port->lock, flags);
1458 port->count = 0;
1459 clear_bit(ASYNCB_NORMAL_ACTIVE, &port->flags);
1460 spin_unlock_irqrestore(&port->lock, flags);
1461 tty_port_tty_set(port, NULL);
1462 wake_up_interruptible(&port->open_wait);
1463 wake_up_interruptible(&port->delta_msr_wait);
1464 }
1465 mutex_unlock(&port->mutex);
1466 }
1468 static int uart_port_activate(struct tty_port *port, struct tty_struct *tty)
1469 {
1470 return 0;
1471 }
1473 static void uart_port_shutdown(struct tty_port *port)
1474 {
1475 struct uart_state *state = container_of(port, struct uart_state, port);
1476 struct uart_port *uport = state->uart_port;
1478 /*
1479 * clear delta_msr_wait queue to avoid mem leaks: we may free
1480 * the irq here so the queue might never be woken up. Note
1481 * that we won't end up waiting on delta_msr_wait again since
1482 * any outstanding file descriptors should be pointing at
1483 * hung_up_tty_fops now.
1484 */
1485 wake_up_interruptible(&port->delta_msr_wait);
1487 /*
1488 * Free the IRQ and disable the port.
1489 */
1490 uport->ops->shutdown(uport);
1492 /*
1493 * Ensure that the IRQ handler isn't running on another CPU.
1494 */
1495 synchronize_irq(uport->irq);
1496 }
1498 static int uart_carrier_raised(struct tty_port *port)
1499 {
1500 struct uart_state *state = container_of(port, struct uart_state, port);
1501 struct uart_port *uport = state->uart_port;
1502 int mctrl;
1503 spin_lock_irq(&uport->lock);
1504 uport->ops->enable_ms(uport);
1505 mctrl = uport->ops->get_mctrl(uport);
1506 spin_unlock_irq(&uport->lock);
1507 if (mctrl & TIOCM_CAR)
1508 return 1;
1509 return 0;
1510 }
1512 static void uart_dtr_rts(struct tty_port *port, int onoff)
1513 {
1514 struct uart_state *state = container_of(port, struct uart_state, port);
1515 struct uart_port *uport = state->uart_port;
1517 if (onoff)
1518 uart_set_mctrl(uport, TIOCM_DTR | TIOCM_RTS);
1519 else
1520 uart_clear_mctrl(uport, TIOCM_DTR | TIOCM_RTS);
1521 }
1523 /*
1524 * calls to uart_open are serialised by the BKL in
1525 * fs/char_dev.c:chrdev_open()
1526 * Note that if this fails, then uart_close() _will_ be called.
1527 *
1528 * In time, we want to scrap the "opening nonpresent ports"
1529 * behaviour and implement an alternative way for setserial
1530 * to set base addresses/ports/types. This will allow us to
1531 * get rid of a certain amount of extra tests.
1532 */
1533 static int uart_open(struct tty_struct *tty, struct file *filp)
1534 {
1535 struct uart_driver *drv = (struct uart_driver *)tty->driver->driver_state;
1536 int retval, line = tty->index;
1537 struct uart_state *state = drv->state + line;
1538 struct tty_port *port = &state->port;
1540 pr_debug("uart_open(%d) called\n", line);
1542 /*
1543 * We take the semaphore here to guarantee that we won't be re-entered
1544 * while allocating the state structure, or while we request any IRQs
1545 * that the driver may need. This also has the nice side-effect that
1546 * it delays the action of uart_hangup, so we can guarantee that
1547 * state->port.tty will always contain something reasonable.
1548 */
1549 if (mutex_lock_interruptible(&port->mutex)) {
1550 retval = -ERESTARTSYS;
1551 goto end;
1552 }
1554 port->count++;
1555 if (!state->uart_port || state->uart_port->flags & UPF_DEAD) {
1556 retval = -ENXIO;
1557 goto err_dec_count;
1558 }
1560 /*
1561 * Once we set tty->driver_data here, we are guaranteed that
1562 * uart_close() will decrement the driver module use count.
1563 * Any failures from here onwards should not touch the count.
1564 */
1565 tty->driver_data = state;
1566 state->uart_port->state = state;
1567 tty->low_latency = (state->uart_port->flags & UPF_LOW_LATENCY) ? 1 : 0;
1568 tty_port_tty_set(port, tty);
1570 /*
1571 * If the port is in the middle of closing, bail out now.
1572 */
1573 if (tty_hung_up_p(filp)) {
1574 retval = -EAGAIN;
1575 goto err_dec_count;
1576 }
1578 /*
1579 * Make sure the device is in D0 state.
1580 */
1581 if (port->count == 1)
1582 uart_change_pm(state, 0);
1584 /*
1585 * Start up the serial port.
1586 */
1587 retval = uart_startup(tty, state, 0);
1589 /*
1590 * If we succeeded, wait until the port is ready.
1591 */
1592 mutex_unlock(&port->mutex);
1593 if (retval == 0)
1594 retval = tty_port_block_til_ready(port, tty, filp);
1596 end:
1597 return retval;
1598 err_dec_count:
1599 port->count--;
1600 mutex_unlock(&port->mutex);
1601 goto end;
1602 }
1604 static const char *uart_type(struct uart_port *port)
1605 {
1606 const char *str = NULL;
1608 if (port->ops->type)
1609 str = port->ops->type(port);
1611 if (!str)
1612 str = "unknown";
1614 return str;
1615 }
1617 #ifdef CONFIG_PROC_FS
1619 static void uart_line_info(struct seq_file *m, struct uart_driver *drv, int i)
1620 {
1621 struct uart_state *state = drv->state + i;
1622 struct tty_port *port = &state->port;
1623 int pm_state;
1624 struct uart_port *uport = state->uart_port;
1625 char stat_buf[32];
1626 unsigned int status;
1627 int mmio;
1629 if (!uport)
1630 return;
1632 mmio = uport->iotype >= UPIO_MEM;
1633 seq_printf(m, "%d: uart:%s %s%08llX irq:%d",
1634 uport->line, uart_type(uport),
1635 mmio ? "mmio:0x" : "port:",
1636 mmio ? (unsigned long long)uport->mapbase
1637 : (unsigned long long)uport->iobase,
1638 uport->irq);
1640 if (uport->type == PORT_UNKNOWN) {
1641 seq_putc(m, '\n');
1642 return;
1643 }
1645 if (capable(CAP_SYS_ADMIN)) {
1646 mutex_lock(&port->mutex);
1647 pm_state = state->pm_state;
1648 if (pm_state)
1649 uart_change_pm(state, 0);
1650 spin_lock_irq(&uport->lock);
1651 status = uport->ops->get_mctrl(uport);
1652 spin_unlock_irq(&uport->lock);
1653 if (pm_state)
1654 uart_change_pm(state, pm_state);
1655 mutex_unlock(&port->mutex);
1657 seq_printf(m, " tx:%d rx:%d",
1658 uport->icount.tx, uport->icount.rx);
1659 if (uport->icount.frame)
1660 seq_printf(m, " fe:%d",
1661 uport->icount.frame);
1662 if (uport->icount.parity)
1663 seq_printf(m, " pe:%d",
1664 uport->icount.parity);
1665 if (uport->icount.brk)
1666 seq_printf(m, " brk:%d",
1667 uport->icount.brk);
1668 if (uport->icount.overrun)
1669 seq_printf(m, " oe:%d",
1670 uport->icount.overrun);
1672 #define INFOBIT(bit, str) \
1673 if (uport->mctrl & (bit)) \
1674 strncat(stat_buf, (str), sizeof(stat_buf) - \
1675 strlen(stat_buf) - 2)
1676 #define STATBIT(bit, str) \
1677 if (status & (bit)) \
1678 strncat(stat_buf, (str), sizeof(stat_buf) - \
1679 strlen(stat_buf) - 2)
1681 stat_buf[0] = '\0';
1682 stat_buf[1] = '\0';
1683 INFOBIT(TIOCM_RTS, "|RTS");
1684 STATBIT(TIOCM_CTS, "|CTS");
1685 INFOBIT(TIOCM_DTR, "|DTR");
1686 STATBIT(TIOCM_DSR, "|DSR");
1687 STATBIT(TIOCM_CAR, "|CD");
1688 STATBIT(TIOCM_RNG, "|RI");
1689 if (stat_buf[0])
1690 stat_buf[0] = ' ';
1692 seq_puts(m, stat_buf);
1693 }
1694 seq_putc(m, '\n');
1695 #undef STATBIT
1696 #undef INFOBIT
1697 }
1699 static int uart_proc_show(struct seq_file *m, void *v)
1700 {
1701 struct tty_driver *ttydrv = m->private;
1702 struct uart_driver *drv = ttydrv->driver_state;
1703 int i;
1705 seq_printf(m, "serinfo:1.0 driver%s%s revision:%s\n",
1706 "", "", "");
1707 for (i = 0; i < drv->nr; i++)
1708 uart_line_info(m, drv, i);
1709 return 0;
1710 }
1712 static int uart_proc_open(struct inode *inode, struct file *file)
1713 {
1714 return single_open(file, uart_proc_show, PDE(inode)->data);
1715 }
1717 static const struct file_operations uart_proc_fops = {
1718 .owner = THIS_MODULE,
1719 .open = uart_proc_open,
1720 .read = seq_read,
1721 .llseek = seq_lseek,
1722 .release = single_release,
1723 };
1724 #endif
1726 #if defined(CONFIG_SERIAL_CORE_CONSOLE) || defined(CONFIG_CONSOLE_POLL)
1727 /*
1728 * uart_console_write - write a console message to a serial port
1729 * @port: the port to write the message
1730 * @s: array of characters
1731 * @count: number of characters in string to write
1732 * @write: function to write character to port
1733 */
1734 void uart_console_write(struct uart_port *port, const char *s,
1735 unsigned int count,
1736 void (*putchar)(struct uart_port *, int))
1737 {
1738 unsigned int i;
1740 for (i = 0; i < count; i++, s++) {
1741 if (*s == '\n')
1742 putchar(port, '\r');
1743 putchar(port, *s);
1744 }
1745 }
1746 EXPORT_SYMBOL_GPL(uart_console_write);
1748 /*
1749 * Check whether an invalid uart number has been specified, and
1750 * if so, search for the first available port that does have
1751 * console support.
1752 */
1753 struct uart_port * __init
1754 uart_get_console(struct uart_port *ports, int nr, struct console *co)
1755 {
1756 int idx = co->index;
1758 if (idx < 0 || idx >= nr || (ports[idx].iobase == 0 &&
1759 ports[idx].membase == NULL))
1760 for (idx = 0; idx < nr; idx++)
1761 if (ports[idx].iobase != 0 ||
1762 ports[idx].membase != NULL)
1763 break;
1765 co->index = idx;
1767 return ports + idx;
1768 }
1770 /**
1771 * uart_parse_options - Parse serial port baud/parity/bits/flow contro.
1772 * @options: pointer to option string
1773 * @baud: pointer to an 'int' variable for the baud rate.
1774 * @parity: pointer to an 'int' variable for the parity.
1775 * @bits: pointer to an 'int' variable for the number of data bits.
1776 * @flow: pointer to an 'int' variable for the flow control character.
1777 *
1778 * uart_parse_options decodes a string containing the serial console
1779 * options. The format of the string is <baud><parity><bits><flow>,
1780 * eg: 115200n8r
1781 */
1782 void
1783 uart_parse_options(char *options, int *baud, int *parity, int *bits, int *flow)
1784 {
1785 char *s = options;
1787 *baud = simple_strtoul(s, NULL, 10);
1788 while (*s >= '0' && *s <= '9')
1789 s++;
1790 if (*s)
1791 *parity = *s++;
1792 if (*s)
1793 *bits = *s++ - '0';
1794 if (*s)
1795 *flow = *s;
1796 }
1797 EXPORT_SYMBOL_GPL(uart_parse_options);
1799 struct baud_rates {
1800 unsigned int rate;
1801 unsigned int cflag;
1802 };
1804 static const struct baud_rates baud_rates[] = {
1805 { 921600, B921600 },
1806 { 460800, B460800 },
1807 { 230400, B230400 },
1808 { 115200, B115200 },
1809 { 57600, B57600 },
1810 { 38400, B38400 },
1811 { 19200, B19200 },
1812 { 9600, B9600 },
1813 { 4800, B4800 },
1814 { 2400, B2400 },
1815 { 1200, B1200 },
1816 { 0, B38400 }
1817 };
1819 /**
1820 * uart_set_options - setup the serial console parameters
1821 * @port: pointer to the serial ports uart_port structure
1822 * @co: console pointer
1823 * @baud: baud rate
1824 * @parity: parity character - 'n' (none), 'o' (odd), 'e' (even)
1825 * @bits: number of data bits
1826 * @flow: flow control character - 'r' (rts)
1827 */
1828 int
1829 uart_set_options(struct uart_port *port, struct console *co,
1830 int baud, int parity, int bits, int flow)
1831 {
1832 struct ktermios termios;
1833 static struct ktermios dummy;
1834 int i;
1836 /*
1837 * Ensure that the serial console lock is initialised
1838 * early.
1839 */
1840 spin_lock_init(&port->lock);
1841 lockdep_set_class(&port->lock, &port_lock_key);
1843 memset(&termios, 0, sizeof(struct ktermios));
1845 termios.c_cflag = CREAD | HUPCL | CLOCAL;
1847 /*
1848 * Construct a cflag setting.
1849 */
1850 for (i = 0; baud_rates[i].rate; i++)
1851 if (baud_rates[i].rate <= baud)
1852 break;
1854 termios.c_cflag |= baud_rates[i].cflag;
1856 if (bits == 7)
1857 termios.c_cflag |= CS7;
1858 else
1859 termios.c_cflag |= CS8;
1861 switch (parity) {
1862 case 'o': case 'O':
1863 termios.c_cflag |= PARODD;
1864 /*fall through*/
1865 case 'e': case 'E':
1866 termios.c_cflag |= PARENB;
1867 break;
1868 }
1870 if (flow == 'r')
1871 termios.c_cflag |= CRTSCTS;
1873 /*
1874 * some uarts on other side don't support no flow control.
1875 * So we set * DTR in host uart to make them happy
1876 */
1877 port->mctrl |= TIOCM_DTR;
1879 port->ops->set_termios(port, &termios, &dummy);
1880 /*
1881 * Allow the setting of the UART parameters with a NULL console
1882 * too:
1883 */
1884 if (co)
1885 co->cflag = termios.c_cflag;
1887 return 0;
1888 }
1889 EXPORT_SYMBOL_GPL(uart_set_options);
1890 #endif /* CONFIG_SERIAL_CORE_CONSOLE */
1892 /**
1893 * uart_change_pm - set power state of the port
1894 *
1895 * @state: port descriptor
1896 * @pm_state: new state
1897 *
1898 * Locking: port->mutex has to be held
1899 */
1900 static void uart_change_pm(struct uart_state *state, int pm_state)
1901 {
1902 struct uart_port *port = state->uart_port;
1904 if (state->pm_state != pm_state) {
1905 if (port->ops->pm)
1906 port->ops->pm(port, pm_state, state->pm_state);
1907 state->pm_state = pm_state;
1908 }
1909 }
1911 struct uart_match {
1912 struct uart_port *port;
1913 struct uart_driver *driver;
1914 };
1916 static int serial_match_port(struct device *dev, void *data)
1917 {
1918 struct uart_match *match = data;
1919 struct tty_driver *tty_drv = match->driver->tty_driver;
1920 dev_t devt = MKDEV(tty_drv->major, tty_drv->minor_start) +
1921 match->port->line;
1923 return dev->devt == devt; /* Actually, only one tty per port */
1924 }
1926 int uart_suspend_port(struct uart_driver *drv, struct uart_port *uport)
1927 {
1928 struct uart_state *state = drv->state + uport->line;
1929 struct tty_port *port = &state->port;
1930 struct device *tty_dev;
1931 struct uart_match match = {uport, drv};
1933 mutex_lock(&port->mutex);
1935 tty_dev = device_find_child(uport->dev, &match, serial_match_port);
1936 if (device_may_wakeup(tty_dev)) {
1937 if (!enable_irq_wake(uport->irq))
1938 uport->irq_wake = 1;
1939 put_device(tty_dev);
1940 mutex_unlock(&port->mutex);
1941 return 0;
1942 }
1943 if (console_suspend_enabled || !uart_console(uport))
1944 uport->suspended = 1;
1946 if (port->flags & ASYNC_INITIALIZED) {
1947 const struct uart_ops *ops = uport->ops;
1948 int tries;
1950 if (console_suspend_enabled || !uart_console(uport)) {
1951 set_bit(ASYNCB_SUSPENDED, &port->flags);
1952 clear_bit(ASYNCB_INITIALIZED, &port->flags);
1954 spin_lock_irq(&uport->lock);
1955 ops->stop_tx(uport);
1956 ops->set_mctrl(uport, 0);
1957 ops->stop_rx(uport);
1958 spin_unlock_irq(&uport->lock);
1959 }
1961 /*
1962 * Wait for the transmitter to empty.
1963 */
1964 for (tries = 3; !ops->tx_empty(uport) && tries; tries--)
1965 msleep(10);
1966 if (!tries)
1967 printk(KERN_ERR "%s%s%s%d: Unable to drain "
1968 "transmitter\n",
1969 uport->dev ? dev_name(uport->dev) : "",
1970 uport->dev ? ": " : "",
1971 drv->dev_name,
1972 drv->tty_driver->name_base + uport->line);
1974 if (console_suspend_enabled || !uart_console(uport))
1975 ops->shutdown(uport);
1976 }
1978 /*
1979 * Disable the console device before suspending.
1980 */
1981 if (console_suspend_enabled && uart_console(uport))
1982 console_stop(uport->cons);
1984 if (console_suspend_enabled || !uart_console(uport))
1985 uart_change_pm(state, 3);
1987 mutex_unlock(&port->mutex);
1989 return 0;
1990 }
1992 int uart_resume_port(struct uart_driver *drv, struct uart_port *uport)
1993 {
1994 struct uart_state *state = drv->state + uport->line;
1995 struct tty_port *port = &state->port;
1996 struct device *tty_dev;
1997 struct uart_match match = {uport, drv};
1998 struct ktermios termios;
2000 mutex_lock(&port->mutex);
2002 tty_dev = device_find_child(uport->dev, &match, serial_match_port);
2003 if (!uport->suspended && device_may_wakeup(tty_dev)) {
2004 if (uport->irq_wake) {
2005 disable_irq_wake(uport->irq);
2006 uport->irq_wake = 0;
2007 }
2008 mutex_unlock(&port->mutex);
2009 return 0;
2010 }
2011 uport->suspended = 0;
2013 /*
2014 * Re-enable the console device after suspending.
2015 */
2016 if (uart_console(uport)) {
2017 /*
2018 * First try to use the console cflag setting.
2019 */
2020 memset(&termios, 0, sizeof(struct ktermios));
2021 termios.c_cflag = uport->cons->cflag;
2023 /*
2024 * If that's unset, use the tty termios setting.
2025 */
2026 if (port->tty && termios.c_cflag == 0)
2027 termios = port->tty->termios;
2029 if (console_suspend_enabled)
2030 uart_change_pm(state, 0);
2031 uport->ops->set_termios(uport, &termios, NULL);
2032 if (console_suspend_enabled)
2033 console_start(uport->cons);
2034 }
2036 if (port->flags & ASYNC_SUSPENDED) {
2037 const struct uart_ops *ops = uport->ops;
2038 int ret;
2040 uart_change_pm(state, 0);
2041 spin_lock_irq(&uport->lock);
2042 ops->set_mctrl(uport, 0);
2043 spin_unlock_irq(&uport->lock);
2044 if (console_suspend_enabled || !uart_console(uport)) {
2045 /* Protected by port mutex for now */
2046 struct tty_struct *tty = port->tty;
2047 ret = ops->startup(uport);
2048 if (ret == 0) {
2049 if (tty)
2050 uart_change_speed(tty, state, NULL);
2051 spin_lock_irq(&uport->lock);
2052 ops->set_mctrl(uport, uport->mctrl);
2053 ops->start_tx(uport);
2054 spin_unlock_irq(&uport->lock);
2055 set_bit(ASYNCB_INITIALIZED, &port->flags);
2056 } else {
2057 /*
2058 * Failed to resume - maybe hardware went away?
2059 * Clear the "initialized" flag so we won't try
2060 * to call the low level drivers shutdown method.
2061 */
2062 uart_shutdown(tty, state);
2063 }
2064 }
2066 clear_bit(ASYNCB_SUSPENDED, &port->flags);
2067 }
2069 mutex_unlock(&port->mutex);
2071 return 0;
2072 }
2074 static inline void
2075 uart_report_port(struct uart_driver *drv, struct uart_port *port)
2076 {
2077 char address[64];
2079 switch (port->iotype) {
2080 case UPIO_PORT:
2081 snprintf(address, sizeof(address), "I/O 0x%lx", port->iobase);
2082 break;
2083 case UPIO_HUB6:
2084 snprintf(address, sizeof(address),
2085 "I/O 0x%lx offset 0x%x", port->iobase, port->hub6);
2086 break;
2087 case UPIO_MEM:
2088 case UPIO_MEM32:
2089 case UPIO_AU:
2090 case UPIO_TSI:
2091 snprintf(address, sizeof(address),
2092 "MMIO 0x%llx", (unsigned long long)port->mapbase);
2093 break;
2094 default:
2095 strlcpy(address, "*unknown*", sizeof(address));
2096 break;
2097 }
2099 printk(KERN_INFO "%s%s%s%d at %s (irq = %d) is a %s\n",
2100 port->dev ? dev_name(port->dev) : "",
2101 port->dev ? ": " : "",
2102 drv->dev_name,
2103 drv->tty_driver->name_base + port->line,
2104 address, port->irq, uart_type(port));
2105 }
2107 static void
2108 uart_configure_port(struct uart_driver *drv, struct uart_state *state,
2109 struct uart_port *port)
2110 {
2111 unsigned int flags;
2113 /*
2114 * If there isn't a port here, don't do anything further.
2115 */
2116 if (!port->iobase && !port->mapbase && !port->membase)
2117 return;
2119 /*
2120 * Now do the auto configuration stuff. Note that config_port
2121 * is expected to claim the resources and map the port for us.
2122 */
2123 flags = 0;
2124 if (port->flags & UPF_AUTO_IRQ)
2125 flags |= UART_CONFIG_IRQ;
2126 if (port->flags & UPF_BOOT_AUTOCONF) {
2127 if (!(port->flags & UPF_FIXED_TYPE)) {
2128 port->type = PORT_UNKNOWN;
2129 flags |= UART_CONFIG_TYPE;
2130 }
2131 port->ops->config_port(port, flags);
2132 }
2134 if (port->type != PORT_UNKNOWN) {
2135 unsigned long flags;
2137 uart_report_port(drv, port);
2139 /* Power up port for set_mctrl() */
2140 uart_change_pm(state, 0);
2142 /*
2143 * Ensure that the modem control lines are de-activated.
2144 * keep the DTR setting that is set in uart_set_options()
2145 * We probably don't need a spinlock around this, but
2146 */
2147 spin_lock_irqsave(&port->lock, flags);
2148 port->ops->set_mctrl(port, port->mctrl & TIOCM_DTR);
2149 spin_unlock_irqrestore(&port->lock, flags);
2151 /*
2152 * If this driver supports console, and it hasn't been
2153 * successfully registered yet, try to re-register it.
2154 * It may be that the port was not available.
2155 */
2156 if (port->cons && !(port->cons->flags & CON_ENABLED))
2157 register_console(port->cons);
2159 /*
2160 * Power down all ports by default, except the
2161 * console if we have one.
2162 */
2163 if (!uart_console(port))
2164 uart_change_pm(state, 3);
2165 }
2166 }
2168 #ifdef CONFIG_CONSOLE_POLL
2170 static int uart_poll_init(struct tty_driver *driver, int line, char *options)
2171 {
2172 struct uart_driver *drv = driver->driver_state;
2173 struct uart_state *state = drv->state + line;
2174 struct uart_port *port;
2175 int baud = 9600;
2176 int bits = 8;
2177 int parity = 'n';
2178 int flow = 'n';
2179 int ret;
2181 if (!state || !state->uart_port)
2182 return -1;
2184 port = state->uart_port;
2185 if (!(port->ops->poll_get_char && port->ops->poll_put_char))
2186 return -1;
2188 if (port->ops->poll_init) {
2189 struct tty_port *tport = &state->port;
2191 ret = 0;
2192 mutex_lock(&tport->mutex);
2193 /*
2194 * We don't set ASYNCB_INITIALIZED as we only initialized the
2195 * hw, e.g. state->xmit is still uninitialized.
2196 */
2197 if (!test_bit(ASYNCB_INITIALIZED, &tport->flags))
2198 ret = port->ops->poll_init(port);
2199 mutex_unlock(&tport->mutex);
2200 if (ret)
2201 return ret;
2202 }
2204 if (options) {
2205 uart_parse_options(options, &baud, &parity, &bits, &flow);
2206 return uart_set_options(port, NULL, baud, parity, bits, flow);
2207 }
2209 return 0;
2210 }
2212 static int uart_poll_get_char(struct tty_driver *driver, int line)
2213 {
2214 struct uart_driver *drv = driver->driver_state;
2215 struct uart_state *state = drv->state + line;
2216 struct uart_port *port;
2218 if (!state || !state->uart_port)
2219 return -1;
2221 port = state->uart_port;
2222 return port->ops->poll_get_char(port);
2223 }
2225 static void uart_poll_put_char(struct tty_driver *driver, int line, char ch)
2226 {
2227 struct uart_driver *drv = driver->driver_state;
2228 struct uart_state *state = drv->state + line;
2229 struct uart_port *port;
2231 if (!state || !state->uart_port)
2232 return;
2234 port = state->uart_port;
2235 port->ops->poll_put_char(port, ch);
2236 }
2237 #endif
2239 static const struct tty_operations uart_ops = {
2240 .open = uart_open,
2241 .close = uart_close,
2242 .write = uart_write,
2243 .put_char = uart_put_char,
2244 .flush_chars = uart_flush_chars,
2245 .write_room = uart_write_room,
2246 .chars_in_buffer= uart_chars_in_buffer,
2247 .flush_buffer = uart_flush_buffer,
2248 .ioctl = uart_ioctl,
2249 .throttle = uart_throttle,
2250 .unthrottle = uart_unthrottle,
2251 .send_xchar = uart_send_xchar,
2252 .set_termios = uart_set_termios,
2253 .set_ldisc = uart_set_ldisc,
2254 .stop = uart_stop,
2255 .start = uart_start,
2256 .hangup = uart_hangup,
2257 .break_ctl = uart_break_ctl,
2258 .wait_until_sent= uart_wait_until_sent,
2259 #ifdef CONFIG_PROC_FS
2260 .proc_fops = &uart_proc_fops,
2261 #endif
2262 .tiocmget = uart_tiocmget,
2263 .tiocmset = uart_tiocmset,
2264 .get_icount = uart_get_icount,
2265 #ifdef CONFIG_CONSOLE_POLL
2266 .poll_init = uart_poll_init,
2267 .poll_get_char = uart_poll_get_char,
2268 .poll_put_char = uart_poll_put_char,
2269 #endif
2270 };
2272 static const struct tty_port_operations uart_port_ops = {
2273 .activate = uart_port_activate,
2274 .shutdown = uart_port_shutdown,
2275 .carrier_raised = uart_carrier_raised,
2276 .dtr_rts = uart_dtr_rts,
2277 };
2279 /**
2280 * uart_register_driver - register a driver with the uart core layer
2281 * @drv: low level driver structure
2282 *
2283 * Register a uart driver with the core driver. We in turn register
2284 * with the tty layer, and initialise the core driver per-port state.
2285 *
2286 * We have a proc file in /proc/tty/driver which is named after the
2287 * normal driver.
2288 *
2289 * drv->port should be NULL, and the per-port structures should be
2290 * registered using uart_add_one_port after this call has succeeded.
2291 */
2292 int uart_register_driver(struct uart_driver *drv)
2293 {
2294 struct tty_driver *normal;
2295 int i, retval;
2297 BUG_ON(drv->state);
2299 /*
2300 * Maybe we should be using a slab cache for this, especially if
2301 * we have a large number of ports to handle.
2302 */
2303 drv->state = kzalloc(sizeof(struct uart_state) * drv->nr, GFP_KERNEL);
2304 if (!drv->state)
2305 goto out;
2307 normal = alloc_tty_driver(drv->nr);
2308 if (!normal)
2309 goto out_kfree;
2311 drv->tty_driver = normal;
2313 normal->driver_name = drv->driver_name;
2314 normal->name = drv->dev_name;
2315 normal->major = drv->major;
2316 normal->minor_start = drv->minor;
2317 normal->type = TTY_DRIVER_TYPE_SERIAL;
2318 normal->subtype = SERIAL_TYPE_NORMAL;
2319 normal->init_termios = tty_std_termios;
2320 normal->init_termios.c_cflag = B9600 | CS8 | CREAD | HUPCL | CLOCAL;
2321 normal->init_termios.c_ispeed = normal->init_termios.c_ospeed = 9600;
2322 normal->flags = TTY_DRIVER_REAL_RAW | TTY_DRIVER_DYNAMIC_DEV;
2323 normal->driver_state = drv;
2324 tty_set_operations(normal, &uart_ops);
2326 /*
2327 * Initialise the UART state(s).
2328 */
2329 for (i = 0; i < drv->nr; i++) {
2330 struct uart_state *state = drv->state + i;
2331 struct tty_port *port = &state->port;
2333 tty_port_init(port);
2334 port->ops = &uart_port_ops;
2335 port->close_delay = HZ / 2; /* .5 seconds */
2336 port->closing_wait = 30 * HZ;/* 30 seconds */
2337 }
2339 retval = tty_register_driver(normal);
2340 if (retval >= 0)
2341 return retval;
2343 for (i = 0; i < drv->nr; i++)
2344 tty_port_destroy(&drv->state[i].port);
2345 put_tty_driver(normal);
2346 out_kfree:
2347 kfree(drv->state);
2348 out:
2349 return -ENOMEM;
2350 }
2352 /**
2353 * uart_unregister_driver - remove a driver from the uart core layer
2354 * @drv: low level driver structure
2355 *
2356 * Remove all references to a driver from the core driver. The low
2357 * level driver must have removed all its ports via the
2358 * uart_remove_one_port() if it registered them with uart_add_one_port().
2359 * (ie, drv->port == NULL)
2360 */
2361 void uart_unregister_driver(struct uart_driver *drv)
2362 {
2363 struct tty_driver *p = drv->tty_driver;
2364 unsigned int i;
2366 tty_unregister_driver(p);
2367 put_tty_driver(p);
2368 for (i = 0; i < drv->nr; i++)
2369 tty_port_destroy(&drv->state[i].port);
2370 kfree(drv->state);
2371 drv->state = NULL;
2372 drv->tty_driver = NULL;
2373 }
2375 struct tty_driver *uart_console_device(struct console *co, int *index)
2376 {
2377 struct uart_driver *p = co->data;
2378 *index = co->index;
2379 return p->tty_driver;
2380 }
2382 static ssize_t uart_get_attr_uartclk(struct device *dev,
2383 struct device_attribute *attr, char *buf)
2384 {
2385 struct serial_struct tmp;
2386 struct tty_port *port = dev_get_drvdata(dev);
2388 uart_get_info(port, &tmp);
2389 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.baud_base * 16);
2390 }
2392 static ssize_t uart_get_attr_type(struct device *dev,
2393 struct device_attribute *attr, char *buf)
2394 {
2395 struct serial_struct tmp;
2396 struct tty_port *port = dev_get_drvdata(dev);
2398 uart_get_info(port, &tmp);
2399 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.type);
2400 }
2401 static ssize_t uart_get_attr_line(struct device *dev,
2402 struct device_attribute *attr, char *buf)
2403 {
2404 struct serial_struct tmp;
2405 struct tty_port *port = dev_get_drvdata(dev);
2407 uart_get_info(port, &tmp);
2408 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.line);
2409 }
2411 static ssize_t uart_get_attr_port(struct device *dev,
2412 struct device_attribute *attr, char *buf)
2413 {
2414 struct serial_struct tmp;
2415 struct tty_port *port = dev_get_drvdata(dev);
2416 unsigned long ioaddr;
2418 uart_get_info(port, &tmp);
2419 ioaddr = tmp.port;
2420 if (HIGH_BITS_OFFSET)
2421 ioaddr |= (unsigned long)tmp.port_high << HIGH_BITS_OFFSET;
2422 return snprintf(buf, PAGE_SIZE, "0x%lX\n", ioaddr);
2423 }
2425 static ssize_t uart_get_attr_irq(struct device *dev,
2426 struct device_attribute *attr, char *buf)
2427 {
2428 struct serial_struct tmp;
2429 struct tty_port *port = dev_get_drvdata(dev);
2431 uart_get_info(port, &tmp);
2432 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.irq);
2433 }
2435 static ssize_t uart_get_attr_flags(struct device *dev,
2436 struct device_attribute *attr, char *buf)
2437 {
2438 struct serial_struct tmp;
2439 struct tty_port *port = dev_get_drvdata(dev);
2441 uart_get_info(port, &tmp);
2442 return snprintf(buf, PAGE_SIZE, "0x%X\n", tmp.flags);
2443 }
2445 static ssize_t uart_get_attr_xmit_fifo_size(struct device *dev,
2446 struct device_attribute *attr, char *buf)
2447 {
2448 struct serial_struct tmp;
2449 struct tty_port *port = dev_get_drvdata(dev);
2451 uart_get_info(port, &tmp);
2452 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.xmit_fifo_size);
2453 }
2456 static ssize_t uart_get_attr_close_delay(struct device *dev,
2457 struct device_attribute *attr, char *buf)
2458 {
2459 struct serial_struct tmp;
2460 struct tty_port *port = dev_get_drvdata(dev);
2462 uart_get_info(port, &tmp);
2463 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.close_delay);
2464 }
2467 static ssize_t uart_get_attr_closing_wait(struct device *dev,
2468 struct device_attribute *attr, char *buf)
2469 {
2470 struct serial_struct tmp;
2471 struct tty_port *port = dev_get_drvdata(dev);
2473 uart_get_info(port, &tmp);
2474 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.closing_wait);
2475 }
2477 static ssize_t uart_get_attr_custom_divisor(struct device *dev,
2478 struct device_attribute *attr, char *buf)
2479 {
2480 struct serial_struct tmp;
2481 struct tty_port *port = dev_get_drvdata(dev);
2483 uart_get_info(port, &tmp);
2484 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.custom_divisor);
2485 }
2487 static ssize_t uart_get_attr_io_type(struct device *dev,
2488 struct device_attribute *attr, char *buf)
2489 {
2490 struct serial_struct tmp;
2491 struct tty_port *port = dev_get_drvdata(dev);
2493 uart_get_info(port, &tmp);
2494 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.io_type);
2495 }
2497 static ssize_t uart_get_attr_iomem_base(struct device *dev,
2498 struct device_attribute *attr, char *buf)
2499 {
2500 struct serial_struct tmp;
2501 struct tty_port *port = dev_get_drvdata(dev);
2503 uart_get_info(port, &tmp);
2504 return snprintf(buf, PAGE_SIZE, "0x%lX\n", (unsigned long)tmp.iomem_base);
2505 }
2507 static ssize_t uart_get_attr_iomem_reg_shift(struct device *dev,
2508 struct device_attribute *attr, char *buf)
2509 {
2510 struct serial_struct tmp;
2511 struct tty_port *port = dev_get_drvdata(dev);
2513 uart_get_info(port, &tmp);
2514 return snprintf(buf, PAGE_SIZE, "%d\n", tmp.iomem_reg_shift);
2515 }
2517 static DEVICE_ATTR(type, S_IRUSR | S_IRGRP, uart_get_attr_type, NULL);
2518 static DEVICE_ATTR(line, S_IRUSR | S_IRGRP, uart_get_attr_line, NULL);
2519 static DEVICE_ATTR(port, S_IRUSR | S_IRGRP, uart_get_attr_port, NULL);
2520 static DEVICE_ATTR(irq, S_IRUSR | S_IRGRP, uart_get_attr_irq, NULL);
2521 static DEVICE_ATTR(flags, S_IRUSR | S_IRGRP, uart_get_attr_flags, NULL);
2522 static DEVICE_ATTR(xmit_fifo_size, S_IRUSR | S_IRGRP, uart_get_attr_xmit_fifo_size, NULL);
2523 static DEVICE_ATTR(uartclk, S_IRUSR | S_IRGRP, uart_get_attr_uartclk, NULL);
2524 static DEVICE_ATTR(close_delay, S_IRUSR | S_IRGRP, uart_get_attr_close_delay, NULL);
2525 static DEVICE_ATTR(closing_wait, S_IRUSR | S_IRGRP, uart_get_attr_closing_wait, NULL);
2526 static DEVICE_ATTR(custom_divisor, S_IRUSR | S_IRGRP, uart_get_attr_custom_divisor, NULL);
2527 static DEVICE_ATTR(io_type, S_IRUSR | S_IRGRP, uart_get_attr_io_type, NULL);
2528 static DEVICE_ATTR(iomem_base, S_IRUSR | S_IRGRP, uart_get_attr_iomem_base, NULL);
2529 static DEVICE_ATTR(iomem_reg_shift, S_IRUSR | S_IRGRP, uart_get_attr_iomem_reg_shift, NULL);
2531 static struct attribute *tty_dev_attrs[] = {
2532 &dev_attr_type.attr,
2533 &dev_attr_line.attr,
2534 &dev_attr_port.attr,
2535 &dev_attr_irq.attr,
2536 &dev_attr_flags.attr,
2537 &dev_attr_xmit_fifo_size.attr,
2538 &dev_attr_uartclk.attr,
2539 &dev_attr_close_delay.attr,
2540 &dev_attr_closing_wait.attr,
2541 &dev_attr_custom_divisor.attr,
2542 &dev_attr_io_type.attr,
2543 &dev_attr_iomem_base.attr,
2544 &dev_attr_iomem_reg_shift.attr,
2545 NULL,
2546 };
2548 static const struct attribute_group tty_dev_attr_group = {
2549 .attrs = tty_dev_attrs,
2550 };
2552 static const struct attribute_group *tty_dev_attr_groups[] = {
2553 &tty_dev_attr_group,
2554 NULL
2555 };
2558 /**
2559 * uart_add_one_port - attach a driver-defined port structure
2560 * @drv: pointer to the uart low level driver structure for this port
2561 * @uport: uart port structure to use for this port.
2562 *
2563 * This allows the driver to register its own uart_port structure
2564 * with the core driver. The main purpose is to allow the low
2565 * level uart drivers to expand uart_port, rather than having yet
2566 * more levels of structures.
2567 */
2568 int uart_add_one_port(struct uart_driver *drv, struct uart_port *uport)
2569 {
2570 struct uart_state *state;
2571 struct tty_port *port;
2572 int ret = 0;
2573 struct device *tty_dev;
2575 BUG_ON(in_interrupt());
2577 if (uport->line >= drv->nr)
2578 return -EINVAL;
2580 state = drv->state + uport->line;
2581 port = &state->port;
2583 mutex_lock(&port_mutex);
2584 mutex_lock(&port->mutex);
2585 if (state->uart_port) {
2586 ret = -EINVAL;
2587 goto out;
2588 }
2590 state->uart_port = uport;
2591 state->pm_state = -1;
2593 uport->cons = drv->cons;
2594 uport->state = state;
2596 /*
2597 * If this port is a console, then the spinlock is already
2598 * initialised.
2599 */
2600 if (!(uart_console(uport) && (uport->cons->flags & CON_ENABLED))) {
2601 spin_lock_init(&uport->lock);
2602 lockdep_set_class(&uport->lock, &port_lock_key);
2603 }
2605 uart_configure_port(drv, state, uport);
2607 /*
2608 * Register the port whether it's detected or not. This allows
2609 * setserial to be used to alter this ports parameters.
2610 */
2611 tty_dev = tty_port_register_device_attr(port, drv->tty_driver,
2612 uport->line, uport->dev, port, tty_dev_attr_groups);
2613 if (likely(!IS_ERR(tty_dev))) {
2614 device_set_wakeup_capable(tty_dev, 1);
2615 } else {
2616 printk(KERN_ERR "Cannot register tty device on line %d\n",
2617 uport->line);
2618 }
2620 /*
2621 * Ensure UPF_DEAD is not set.
2622 */
2623 uport->flags &= ~UPF_DEAD;
2625 out:
2626 mutex_unlock(&port->mutex);
2627 mutex_unlock(&port_mutex);
2629 return ret;
2630 }
2632 /**
2633 * uart_remove_one_port - detach a driver defined port structure
2634 * @drv: pointer to the uart low level driver structure for this port
2635 * @uport: uart port structure for this port
2636 *
2637 * This unhooks (and hangs up) the specified port structure from the
2638 * core driver. No further calls will be made to the low-level code
2639 * for this port.
2640 */
2641 int uart_remove_one_port(struct uart_driver *drv, struct uart_port *uport)
2642 {
2643 struct uart_state *state = drv->state + uport->line;
2644 struct tty_port *port = &state->port;
2646 BUG_ON(in_interrupt());
2648 if (state->uart_port != uport)
2649 printk(KERN_ALERT "Removing wrong port: %p != %p\n",
2650 state->uart_port, uport);
2652 mutex_lock(&port_mutex);
2654 /*
2655 * Mark the port "dead" - this prevents any opens from
2656 * succeeding while we shut down the port.
2657 */
2658 mutex_lock(&port->mutex);
2659 uport->flags |= UPF_DEAD;
2660 mutex_unlock(&port->mutex);
2662 /*
2663 * Remove the devices from the tty layer
2664 */
2665 tty_unregister_device(drv->tty_driver, uport->line);
2667 if (port->tty)
2668 tty_vhangup(port->tty);
2670 /*
2671 * Free the port IO and memory resources, if any.
2672 */
2673 if (uport->type != PORT_UNKNOWN)
2674 uport->ops->release_port(uport);
2676 /*
2677 * Indicate that there isn't a port here anymore.
2678 */
2679 uport->type = PORT_UNKNOWN;
2681 state->uart_port = NULL;
2682 mutex_unlock(&port_mutex);
2684 return 0;
2685 }
2687 /*
2688 * Are the two ports equivalent?
2689 */
2690 int uart_match_port(struct uart_port *port1, struct uart_port *port2)
2691 {
2692 if (port1->iotype != port2->iotype)
2693 return 0;
2695 switch (port1->iotype) {
2696 case UPIO_PORT:
2697 return (port1->iobase == port2->iobase);
2698 case UPIO_HUB6:
2699 return (port1->iobase == port2->iobase) &&
2700 (port1->hub6 == port2->hub6);
2701 case UPIO_MEM:
2702 case UPIO_MEM32:
2703 case UPIO_AU:
2704 case UPIO_TSI:
2705 return (port1->mapbase == port2->mapbase);
2706 }
2707 return 0;
2708 }
2709 EXPORT_SYMBOL(uart_match_port);
2711 /**
2712 * uart_handle_dcd_change - handle a change of carrier detect state
2713 * @uport: uart_port structure for the open port
2714 * @status: new carrier detect status, nonzero if active
2715 */
2716 void uart_handle_dcd_change(struct uart_port *uport, unsigned int status)
2717 {
2718 struct uart_state *state = uport->state;
2719 struct tty_port *port = &state->port;
2720 struct tty_ldisc *ld = NULL;
2721 struct pps_event_time ts;
2722 struct tty_struct *tty = port->tty;
2724 if (tty)
2725 ld = tty_ldisc_ref(tty);
2726 if (ld && ld->ops->dcd_change)
2727 pps_get_ts(&ts);
2729 uport->icount.dcd++;
2730 #ifdef CONFIG_HARD_PPS
2731 if ((uport->flags & UPF_HARDPPS_CD) && status)
2732 hardpps();
2733 #endif
2735 if (port->flags & ASYNC_CHECK_CD) {
2736 if (status)
2737 wake_up_interruptible(&port->open_wait);
2738 else if (tty)
2739 tty_hangup(tty);
2740 }
2742 if (ld && ld->ops->dcd_change)
2743 ld->ops->dcd_change(tty, status, &ts);
2744 if (ld)
2745 tty_ldisc_deref(ld);
2746 }
2747 EXPORT_SYMBOL_GPL(uart_handle_dcd_change);
2749 /**
2750 * uart_handle_cts_change - handle a change of clear-to-send state
2751 * @uport: uart_port structure for the open port
2752 * @status: new clear to send status, nonzero if active
2753 */
2754 void uart_handle_cts_change(struct uart_port *uport, unsigned int status)
2755 {
2756 struct tty_port *port = &uport->state->port;
2757 struct tty_struct *tty = port->tty;
2759 uport->icount.cts++;
2761 if (tty_port_cts_enabled(port)) {
2762 if (tty->hw_stopped) {
2763 if (status) {
2764 tty->hw_stopped = 0;
2765 uport->ops->start_tx(uport);
2766 uart_write_wakeup(uport);
2767 }
2768 } else {
2769 if (!status) {
2770 tty->hw_stopped = 1;
2771 uport->ops->stop_tx(uport);
2772 }
2773 }
2774 }
2775 }
2776 EXPORT_SYMBOL_GPL(uart_handle_cts_change);
2778 /**
2779 * uart_insert_char - push a char to the uart layer
2780 *
2781 * User is responsible to call tty_flip_buffer_push when they are done with
2782 * insertion.
2783 *
2784 * @port: corresponding port
2785 * @status: state of the serial port RX buffer (LSR for 8250)
2786 * @overrun: mask of overrun bits in @status
2787 * @ch: character to push
2788 * @flag: flag for the character (see TTY_NORMAL and friends)
2789 */
2790 void uart_insert_char(struct uart_port *port, unsigned int status,
2791 unsigned int overrun, unsigned int ch, unsigned int flag)
2792 {
2793 struct tty_struct *tty = port->state->port.tty;
2795 if ((status & port->ignore_status_mask & ~overrun) == 0)
2796 if (tty_insert_flip_char(tty, ch, flag) == 0)
2797 ++port->icount.buf_overrun;
2799 /*
2800 * Overrun is special. Since it's reported immediately,
2801 * it doesn't affect the current character.
2802 */
2803 if (status & ~port->ignore_status_mask & overrun)
2804 if (tty_insert_flip_char(tty, 0, TTY_OVERRUN) == 0)
2805 ++port->icount.buf_overrun;
2806 }
2807 EXPORT_SYMBOL_GPL(uart_insert_char);
2809 EXPORT_SYMBOL(uart_write_wakeup);
2810 EXPORT_SYMBOL(uart_register_driver);
2811 EXPORT_SYMBOL(uart_unregister_driver);
2812 EXPORT_SYMBOL(uart_suspend_port);
2813 EXPORT_SYMBOL(uart_resume_port);
2814 EXPORT_SYMBOL(uart_add_one_port);
2815 EXPORT_SYMBOL(uart_remove_one_port);
2817 MODULE_DESCRIPTION("Serial driver core");
2818 MODULE_LICENSE("GPL");