1 /*
2 * Derived from many drivers using generic_serial interface,
3 * especially serial_tx3912.c by Steven J. Hill and r39xx_serial.c
4 * (was in Linux/VR tree) by Jim Pick.
5 *
6 * Copyright (C) 1999 Harald Koerfgen
7 * Copyright (C) 2000 Jim Pick <jim@jimpick.com>
8 * Copyright (C) 2001 Steven J. Hill (sjhill@realitydiluted.com)
9 * Copyright (C) 2000-2002 Toshiba Corporation
10 *
11 * This program is free software; you can redistribute it and/or modify
12 * it under the terms of the GNU General Public License version 2 as
13 * published by the Free Software Foundation.
14 *
15 * Serial driver for TX3927/TX4927/TX4925/TX4938 internal SIO controller
16 */
18 #if defined(CONFIG_SERIAL_TXX9_CONSOLE) && defined(CONFIG_MAGIC_SYSRQ)
19 #define SUPPORT_SYSRQ
20 #endif
22 #include <linux/module.h>
23 #include <linux/ioport.h>
24 #include <linux/init.h>
25 #include <linux/console.h>
26 #include <linux/delay.h>
27 #include <linux/platform_device.h>
28 #include <linux/pci.h>
29 #include <linux/serial_core.h>
30 #include <linux/serial.h>
31 #include <linux/tty.h>
32 #include <linux/tty_flip.h>
34 #include <asm/io.h>
36 static char *serial_version = "1.11";
37 static char *serial_name = "TX39/49 Serial driver";
39 #define PASS_LIMIT 256
41 #if !defined(CONFIG_SERIAL_TXX9_STDSERIAL)
42 /* "ttyS" is used for standard serial driver */
43 #define TXX9_TTY_NAME "ttyTX"
44 #define TXX9_TTY_MINOR_START 196
45 #define TXX9_TTY_MAJOR 204
46 #else
47 /* acts like standard serial driver */
48 #define TXX9_TTY_NAME "ttyS"
49 #define TXX9_TTY_MINOR_START 64
50 #define TXX9_TTY_MAJOR TTY_MAJOR
51 #endif
53 /* flag aliases */
54 #define UPF_TXX9_HAVE_CTS_LINE UPF_BUGGY_UART
55 #define UPF_TXX9_USE_SCLK UPF_MAGIC_MULTIPLIER
57 #ifdef CONFIG_PCI
58 /* support for Toshiba TC86C001 SIO */
59 #define ENABLE_SERIAL_TXX9_PCI
60 #endif
62 /*
63 * Number of serial ports
64 */
65 #define UART_NR CONFIG_SERIAL_TXX9_NR_UARTS
67 struct uart_txx9_port {
68 struct uart_port port;
69 /* No additional info for now */
70 };
72 #define TXX9_REGION_SIZE 0x24
74 /* TXX9 Serial Registers */
75 #define TXX9_SILCR 0x00
76 #define TXX9_SIDICR 0x04
77 #define TXX9_SIDISR 0x08
78 #define TXX9_SICISR 0x0c
79 #define TXX9_SIFCR 0x10
80 #define TXX9_SIFLCR 0x14
81 #define TXX9_SIBGR 0x18
82 #define TXX9_SITFIFO 0x1c
83 #define TXX9_SIRFIFO 0x20
85 /* SILCR : Line Control */
86 #define TXX9_SILCR_SCS_MASK 0x00000060
87 #define TXX9_SILCR_SCS_IMCLK 0x00000000
88 #define TXX9_SILCR_SCS_IMCLK_BG 0x00000020
89 #define TXX9_SILCR_SCS_SCLK 0x00000040
90 #define TXX9_SILCR_SCS_SCLK_BG 0x00000060
91 #define TXX9_SILCR_UEPS 0x00000010
92 #define TXX9_SILCR_UPEN 0x00000008
93 #define TXX9_SILCR_USBL_MASK 0x00000004
94 #define TXX9_SILCR_USBL_1BIT 0x00000000
95 #define TXX9_SILCR_USBL_2BIT 0x00000004
96 #define TXX9_SILCR_UMODE_MASK 0x00000003
97 #define TXX9_SILCR_UMODE_8BIT 0x00000000
98 #define TXX9_SILCR_UMODE_7BIT 0x00000001
100 /* SIDICR : DMA/Int. Control */
101 #define TXX9_SIDICR_TDE 0x00008000
102 #define TXX9_SIDICR_RDE 0x00004000
103 #define TXX9_SIDICR_TIE 0x00002000
104 #define TXX9_SIDICR_RIE 0x00001000
105 #define TXX9_SIDICR_SPIE 0x00000800
106 #define TXX9_SIDICR_CTSAC 0x00000600
107 #define TXX9_SIDICR_STIE_MASK 0x0000003f
108 #define TXX9_SIDICR_STIE_OERS 0x00000020
109 #define TXX9_SIDICR_STIE_CTSS 0x00000010
110 #define TXX9_SIDICR_STIE_RBRKD 0x00000008
111 #define TXX9_SIDICR_STIE_TRDY 0x00000004
112 #define TXX9_SIDICR_STIE_TXALS 0x00000002
113 #define TXX9_SIDICR_STIE_UBRKD 0x00000001
115 /* SIDISR : DMA/Int. Status */
116 #define TXX9_SIDISR_UBRK 0x00008000
117 #define TXX9_SIDISR_UVALID 0x00004000
118 #define TXX9_SIDISR_UFER 0x00002000
119 #define TXX9_SIDISR_UPER 0x00001000
120 #define TXX9_SIDISR_UOER 0x00000800
121 #define TXX9_SIDISR_ERI 0x00000400
122 #define TXX9_SIDISR_TOUT 0x00000200
123 #define TXX9_SIDISR_TDIS 0x00000100
124 #define TXX9_SIDISR_RDIS 0x00000080
125 #define TXX9_SIDISR_STIS 0x00000040
126 #define TXX9_SIDISR_RFDN_MASK 0x0000001f
128 /* SICISR : Change Int. Status */
129 #define TXX9_SICISR_OERS 0x00000020
130 #define TXX9_SICISR_CTSS 0x00000010
131 #define TXX9_SICISR_RBRKD 0x00000008
132 #define TXX9_SICISR_TRDY 0x00000004
133 #define TXX9_SICISR_TXALS 0x00000002
134 #define TXX9_SICISR_UBRKD 0x00000001
136 /* SIFCR : FIFO Control */
137 #define TXX9_SIFCR_SWRST 0x00008000
138 #define TXX9_SIFCR_RDIL_MASK 0x00000180
139 #define TXX9_SIFCR_RDIL_1 0x00000000
140 #define TXX9_SIFCR_RDIL_4 0x00000080
141 #define TXX9_SIFCR_RDIL_8 0x00000100
142 #define TXX9_SIFCR_RDIL_12 0x00000180
143 #define TXX9_SIFCR_RDIL_MAX 0x00000180
144 #define TXX9_SIFCR_TDIL_MASK 0x00000018
145 #define TXX9_SIFCR_TDIL_MASK 0x00000018
146 #define TXX9_SIFCR_TDIL_1 0x00000000
147 #define TXX9_SIFCR_TDIL_4 0x00000001
148 #define TXX9_SIFCR_TDIL_8 0x00000010
149 #define TXX9_SIFCR_TDIL_MAX 0x00000010
150 #define TXX9_SIFCR_TFRST 0x00000004
151 #define TXX9_SIFCR_RFRST 0x00000002
152 #define TXX9_SIFCR_FRSTE 0x00000001
153 #define TXX9_SIO_TX_FIFO 8
154 #define TXX9_SIO_RX_FIFO 16
156 /* SIFLCR : Flow Control */
157 #define TXX9_SIFLCR_RCS 0x00001000
158 #define TXX9_SIFLCR_TES 0x00000800
159 #define TXX9_SIFLCR_RTSSC 0x00000200
160 #define TXX9_SIFLCR_RSDE 0x00000100
161 #define TXX9_SIFLCR_TSDE 0x00000080
162 #define TXX9_SIFLCR_RTSTL_MASK 0x0000001e
163 #define TXX9_SIFLCR_RTSTL_MAX 0x0000001e
164 #define TXX9_SIFLCR_TBRK 0x00000001
166 /* SIBGR : Baudrate Control */
167 #define TXX9_SIBGR_BCLK_MASK 0x00000300
168 #define TXX9_SIBGR_BCLK_T0 0x00000000
169 #define TXX9_SIBGR_BCLK_T2 0x00000100
170 #define TXX9_SIBGR_BCLK_T4 0x00000200
171 #define TXX9_SIBGR_BCLK_T6 0x00000300
172 #define TXX9_SIBGR_BRD_MASK 0x000000ff
174 static inline unsigned int sio_in(struct uart_txx9_port *up, int offset)
175 {
176 switch (up->port.iotype) {
177 default:
178 return __raw_readl(up->port.membase + offset);
179 case UPIO_PORT:
180 return inl(up->port.iobase + offset);
181 }
182 }
184 static inline void
185 sio_out(struct uart_txx9_port *up, int offset, int value)
186 {
187 switch (up->port.iotype) {
188 default:
189 __raw_writel(value, up->port.membase + offset);
190 break;
191 case UPIO_PORT:
192 outl(value, up->port.iobase + offset);
193 break;
194 }
195 }
197 static inline void
198 sio_mask(struct uart_txx9_port *up, int offset, unsigned int value)
199 {
200 sio_out(up, offset, sio_in(up, offset) & ~value);
201 }
202 static inline void
203 sio_set(struct uart_txx9_port *up, int offset, unsigned int value)
204 {
205 sio_out(up, offset, sio_in(up, offset) | value);
206 }
208 static inline void
209 sio_quot_set(struct uart_txx9_port *up, int quot)
210 {
211 quot >>= 1;
212 if (quot < 256)
213 sio_out(up, TXX9_SIBGR, quot | TXX9_SIBGR_BCLK_T0);
214 else if (quot < (256 << 2))
215 sio_out(up, TXX9_SIBGR, (quot >> 2) | TXX9_SIBGR_BCLK_T2);
216 else if (quot < (256 << 4))
217 sio_out(up, TXX9_SIBGR, (quot >> 4) | TXX9_SIBGR_BCLK_T4);
218 else if (quot < (256 << 6))
219 sio_out(up, TXX9_SIBGR, (quot >> 6) | TXX9_SIBGR_BCLK_T6);
220 else
221 sio_out(up, TXX9_SIBGR, 0xff | TXX9_SIBGR_BCLK_T6);
222 }
224 static struct uart_txx9_port *to_uart_txx9_port(struct uart_port *port)
225 {
226 return container_of(port, struct uart_txx9_port, port);
227 }
229 static void serial_txx9_stop_tx(struct uart_port *port)
230 {
231 struct uart_txx9_port *up = to_uart_txx9_port(port);
232 sio_mask(up, TXX9_SIDICR, TXX9_SIDICR_TIE);
233 }
235 static void serial_txx9_start_tx(struct uart_port *port)
236 {
237 struct uart_txx9_port *up = to_uart_txx9_port(port);
238 sio_set(up, TXX9_SIDICR, TXX9_SIDICR_TIE);
239 }
241 static void serial_txx9_stop_rx(struct uart_port *port)
242 {
243 struct uart_txx9_port *up = to_uart_txx9_port(port);
244 up->port.read_status_mask &= ~TXX9_SIDISR_RDIS;
245 }
247 static void serial_txx9_enable_ms(struct uart_port *port)
248 {
249 /* TXX9-SIO can not control DTR... */
250 }
252 static void serial_txx9_initialize(struct uart_port *port)
253 {
254 struct uart_txx9_port *up = to_uart_txx9_port(port);
255 unsigned int tmout = 10000;
257 sio_out(up, TXX9_SIFCR, TXX9_SIFCR_SWRST);
258 /* TX4925 BUG WORKAROUND. Accessing SIOC register
259 * immediately after soft reset causes bus error. */
260 mmiowb();
261 udelay(1);
262 while ((sio_in(up, TXX9_SIFCR) & TXX9_SIFCR_SWRST) && --tmout)
263 udelay(1);
264 /* TX Int by FIFO Empty, RX Int by Receiving 1 char. */
265 sio_set(up, TXX9_SIFCR,
266 TXX9_SIFCR_TDIL_MAX | TXX9_SIFCR_RDIL_1);
267 /* initial settings */
268 sio_out(up, TXX9_SILCR,
269 TXX9_SILCR_UMODE_8BIT | TXX9_SILCR_USBL_1BIT |
270 ((up->port.flags & UPF_TXX9_USE_SCLK) ?
271 TXX9_SILCR_SCS_SCLK_BG : TXX9_SILCR_SCS_IMCLK_BG));
272 sio_quot_set(up, uart_get_divisor(port, 9600));
273 sio_out(up, TXX9_SIFLCR, TXX9_SIFLCR_RTSTL_MAX /* 15 */);
274 sio_out(up, TXX9_SIDICR, 0);
275 }
277 static inline void
278 receive_chars(struct uart_txx9_port *up, unsigned int *status)
279 {
280 struct tty_struct *tty = up->port.state->port.tty;
281 unsigned char ch;
282 unsigned int disr = *status;
283 int max_count = 256;
284 char flag;
285 unsigned int next_ignore_status_mask;
287 do {
288 ch = sio_in(up, TXX9_SIRFIFO);
289 flag = TTY_NORMAL;
290 up->port.icount.rx++;
292 /* mask out RFDN_MASK bit added by previous overrun */
293 next_ignore_status_mask =
294 up->port.ignore_status_mask & ~TXX9_SIDISR_RFDN_MASK;
295 if (unlikely(disr & (TXX9_SIDISR_UBRK | TXX9_SIDISR_UPER |
296 TXX9_SIDISR_UFER | TXX9_SIDISR_UOER))) {
297 /*
298 * For statistics only
299 */
300 if (disr & TXX9_SIDISR_UBRK) {
301 disr &= ~(TXX9_SIDISR_UFER | TXX9_SIDISR_UPER);
302 up->port.icount.brk++;
303 /*
304 * We do the SysRQ and SAK checking
305 * here because otherwise the break
306 * may get masked by ignore_status_mask
307 * or read_status_mask.
308 */
309 if (uart_handle_break(&up->port))
310 goto ignore_char;
311 } else if (disr & TXX9_SIDISR_UPER)
312 up->port.icount.parity++;
313 else if (disr & TXX9_SIDISR_UFER)
314 up->port.icount.frame++;
315 if (disr & TXX9_SIDISR_UOER) {
316 up->port.icount.overrun++;
317 /*
318 * The receiver read buffer still hold
319 * a char which caused overrun.
320 * Ignore next char by adding RFDN_MASK
321 * to ignore_status_mask temporarily.
322 */
323 next_ignore_status_mask |=
324 TXX9_SIDISR_RFDN_MASK;
325 }
327 /*
328 * Mask off conditions which should be ingored.
329 */
330 disr &= up->port.read_status_mask;
332 if (disr & TXX9_SIDISR_UBRK) {
333 flag = TTY_BREAK;
334 } else if (disr & TXX9_SIDISR_UPER)
335 flag = TTY_PARITY;
336 else if (disr & TXX9_SIDISR_UFER)
337 flag = TTY_FRAME;
338 }
339 if (uart_handle_sysrq_char(&up->port, ch))
340 goto ignore_char;
342 uart_insert_char(&up->port, disr, TXX9_SIDISR_UOER, ch, flag);
344 ignore_char:
345 up->port.ignore_status_mask = next_ignore_status_mask;
346 disr = sio_in(up, TXX9_SIDISR);
347 } while (!(disr & TXX9_SIDISR_UVALID) && (max_count-- > 0));
348 spin_unlock(&up->port.lock);
349 tty_flip_buffer_push(tty);
350 spin_lock(&up->port.lock);
351 *status = disr;
352 }
354 static inline void transmit_chars(struct uart_txx9_port *up)
355 {
356 struct circ_buf *xmit = &up->port.state->xmit;
357 int count;
359 if (up->port.x_char) {
360 sio_out(up, TXX9_SITFIFO, up->port.x_char);
361 up->port.icount.tx++;
362 up->port.x_char = 0;
363 return;
364 }
365 if (uart_circ_empty(xmit) || uart_tx_stopped(&up->port)) {
366 serial_txx9_stop_tx(&up->port);
367 return;
368 }
370 count = TXX9_SIO_TX_FIFO;
371 do {
372 sio_out(up, TXX9_SITFIFO, xmit->buf[xmit->tail]);
373 xmit->tail = (xmit->tail + 1) & (UART_XMIT_SIZE - 1);
374 up->port.icount.tx++;
375 if (uart_circ_empty(xmit))
376 break;
377 } while (--count > 0);
379 if (uart_circ_chars_pending(xmit) < WAKEUP_CHARS)
380 uart_write_wakeup(&up->port);
382 if (uart_circ_empty(xmit))
383 serial_txx9_stop_tx(&up->port);
384 }
386 static irqreturn_t serial_txx9_interrupt(int irq, void *dev_id)
387 {
388 int pass_counter = 0;
389 struct uart_txx9_port *up = dev_id;
390 unsigned int status;
392 while (1) {
393 spin_lock(&up->port.lock);
394 status = sio_in(up, TXX9_SIDISR);
395 if (!(sio_in(up, TXX9_SIDICR) & TXX9_SIDICR_TIE))
396 status &= ~TXX9_SIDISR_TDIS;
397 if (!(status & (TXX9_SIDISR_TDIS | TXX9_SIDISR_RDIS |
398 TXX9_SIDISR_TOUT))) {
399 spin_unlock(&up->port.lock);
400 break;
401 }
403 if (status & TXX9_SIDISR_RDIS)
404 receive_chars(up, &status);
405 if (status & TXX9_SIDISR_TDIS)
406 transmit_chars(up);
407 /* Clear TX/RX Int. Status */
408 sio_mask(up, TXX9_SIDISR,
409 TXX9_SIDISR_TDIS | TXX9_SIDISR_RDIS |
410 TXX9_SIDISR_TOUT);
411 spin_unlock(&up->port.lock);
413 if (pass_counter++ > PASS_LIMIT)
414 break;
415 }
417 return pass_counter ? IRQ_HANDLED : IRQ_NONE;
418 }
420 static unsigned int serial_txx9_tx_empty(struct uart_port *port)
421 {
422 struct uart_txx9_port *up = to_uart_txx9_port(port);
423 unsigned long flags;
424 unsigned int ret;
426 spin_lock_irqsave(&up->port.lock, flags);
427 ret = (sio_in(up, TXX9_SICISR) & TXX9_SICISR_TXALS) ? TIOCSER_TEMT : 0;
428 spin_unlock_irqrestore(&up->port.lock, flags);
430 return ret;
431 }
433 static unsigned int serial_txx9_get_mctrl(struct uart_port *port)
434 {
435 struct uart_txx9_port *up = to_uart_txx9_port(port);
436 unsigned int ret;
438 /* no modem control lines */
439 ret = TIOCM_CAR | TIOCM_DSR;
440 ret |= (sio_in(up, TXX9_SIFLCR) & TXX9_SIFLCR_RTSSC) ? 0 : TIOCM_RTS;
441 ret |= (sio_in(up, TXX9_SICISR) & TXX9_SICISR_CTSS) ? 0 : TIOCM_CTS;
443 return ret;
444 }
446 static void serial_txx9_set_mctrl(struct uart_port *port, unsigned int mctrl)
447 {
448 struct uart_txx9_port *up = to_uart_txx9_port(port);
450 if (mctrl & TIOCM_RTS)
451 sio_mask(up, TXX9_SIFLCR, TXX9_SIFLCR_RTSSC);
452 else
453 sio_set(up, TXX9_SIFLCR, TXX9_SIFLCR_RTSSC);
454 }
456 static void serial_txx9_break_ctl(struct uart_port *port, int break_state)
457 {
458 struct uart_txx9_port *up = to_uart_txx9_port(port);
459 unsigned long flags;
461 spin_lock_irqsave(&up->port.lock, flags);
462 if (break_state == -1)
463 sio_set(up, TXX9_SIFLCR, TXX9_SIFLCR_TBRK);
464 else
465 sio_mask(up, TXX9_SIFLCR, TXX9_SIFLCR_TBRK);
466 spin_unlock_irqrestore(&up->port.lock, flags);
467 }
469 #if defined(CONFIG_SERIAL_TXX9_CONSOLE) || defined(CONFIG_CONSOLE_POLL)
470 /*
471 * Wait for transmitter & holding register to empty
472 */
473 static void wait_for_xmitr(struct uart_txx9_port *up)
474 {
475 unsigned int tmout = 10000;
477 /* Wait up to 10ms for the character(s) to be sent. */
478 while (--tmout &&
479 !(sio_in(up, TXX9_SICISR) & TXX9_SICISR_TXALS))
480 udelay(1);
482 /* Wait up to 1s for flow control if necessary */
483 if (up->port.flags & UPF_CONS_FLOW) {
484 tmout = 1000000;
485 while (--tmout &&
486 (sio_in(up, TXX9_SICISR) & TXX9_SICISR_CTSS))
487 udelay(1);
488 }
489 }
490 #endif
492 #ifdef CONFIG_CONSOLE_POLL
493 /*
494 * Console polling routines for writing and reading from the uart while
495 * in an interrupt or debug context.
496 */
498 static int serial_txx9_get_poll_char(struct uart_port *port)
499 {
500 unsigned int ier;
501 unsigned char c;
502 struct uart_txx9_port *up = to_uart_txx9_port(port);
504 /*
505 * First save the IER then disable the interrupts
506 */
507 ier = sio_in(up, TXX9_SIDICR);
508 sio_out(up, TXX9_SIDICR, 0);
510 while (sio_in(up, TXX9_SIDISR) & TXX9_SIDISR_UVALID)
511 ;
513 c = sio_in(up, TXX9_SIRFIFO);
515 /*
516 * Finally, clear RX interrupt status
517 * and restore the IER
518 */
519 sio_mask(up, TXX9_SIDISR, TXX9_SIDISR_RDIS);
520 sio_out(up, TXX9_SIDICR, ier);
521 return c;
522 }
525 static void serial_txx9_put_poll_char(struct uart_port *port, unsigned char c)
526 {
527 unsigned int ier;
528 struct uart_txx9_port *up = to_uart_txx9_port(port);
530 /*
531 * First save the IER then disable the interrupts
532 */
533 ier = sio_in(up, TXX9_SIDICR);
534 sio_out(up, TXX9_SIDICR, 0);
536 wait_for_xmitr(up);
537 /*
538 * Send the character out.
539 * If a LF, also do CR...
540 */
541 sio_out(up, TXX9_SITFIFO, c);
542 if (c == 10) {
543 wait_for_xmitr(up);
544 sio_out(up, TXX9_SITFIFO, 13);
545 }
547 /*
548 * Finally, wait for transmitter to become empty
549 * and restore the IER
550 */
551 wait_for_xmitr(up);
552 sio_out(up, TXX9_SIDICR, ier);
553 }
555 #endif /* CONFIG_CONSOLE_POLL */
557 static int serial_txx9_startup(struct uart_port *port)
558 {
559 struct uart_txx9_port *up = to_uart_txx9_port(port);
560 unsigned long flags;
561 int retval;
563 /*
564 * Clear the FIFO buffers and disable them.
565 * (they will be reenabled in set_termios())
566 */
567 sio_set(up, TXX9_SIFCR,
568 TXX9_SIFCR_TFRST | TXX9_SIFCR_RFRST | TXX9_SIFCR_FRSTE);
569 /* clear reset */
570 sio_mask(up, TXX9_SIFCR,
571 TXX9_SIFCR_TFRST | TXX9_SIFCR_RFRST | TXX9_SIFCR_FRSTE);
572 sio_out(up, TXX9_SIDICR, 0);
574 /*
575 * Clear the interrupt registers.
576 */
577 sio_out(up, TXX9_SIDISR, 0);
579 retval = request_irq(up->port.irq, serial_txx9_interrupt,
580 IRQF_SHARED, "serial_txx9", up);
581 if (retval)
582 return retval;
584 /*
585 * Now, initialize the UART
586 */
587 spin_lock_irqsave(&up->port.lock, flags);
588 serial_txx9_set_mctrl(&up->port, up->port.mctrl);
589 spin_unlock_irqrestore(&up->port.lock, flags);
591 /* Enable RX/TX */
592 sio_mask(up, TXX9_SIFLCR, TXX9_SIFLCR_RSDE | TXX9_SIFLCR_TSDE);
594 /*
595 * Finally, enable interrupts.
596 */
597 sio_set(up, TXX9_SIDICR, TXX9_SIDICR_RIE);
599 return 0;
600 }
602 static void serial_txx9_shutdown(struct uart_port *port)
603 {
604 struct uart_txx9_port *up = to_uart_txx9_port(port);
605 unsigned long flags;
607 /*
608 * Disable interrupts from this port
609 */
610 sio_out(up, TXX9_SIDICR, 0); /* disable all intrs */
612 spin_lock_irqsave(&up->port.lock, flags);
613 serial_txx9_set_mctrl(&up->port, up->port.mctrl);
614 spin_unlock_irqrestore(&up->port.lock, flags);
616 /*
617 * Disable break condition
618 */
619 sio_mask(up, TXX9_SIFLCR, TXX9_SIFLCR_TBRK);
621 #ifdef CONFIG_SERIAL_TXX9_CONSOLE
622 if (up->port.cons && up->port.line == up->port.cons->index) {
623 free_irq(up->port.irq, up);
624 return;
625 }
626 #endif
627 /* reset FIFOs */
628 sio_set(up, TXX9_SIFCR,
629 TXX9_SIFCR_TFRST | TXX9_SIFCR_RFRST | TXX9_SIFCR_FRSTE);
630 /* clear reset */
631 sio_mask(up, TXX9_SIFCR,
632 TXX9_SIFCR_TFRST | TXX9_SIFCR_RFRST | TXX9_SIFCR_FRSTE);
634 /* Disable RX/TX */
635 sio_set(up, TXX9_SIFLCR, TXX9_SIFLCR_RSDE | TXX9_SIFLCR_TSDE);
637 free_irq(up->port.irq, up);
638 }
640 static void
641 serial_txx9_set_termios(struct uart_port *port, struct ktermios *termios,
642 struct ktermios *old)
643 {
644 struct uart_txx9_port *up = to_uart_txx9_port(port);
645 unsigned int cval, fcr = 0;
646 unsigned long flags;
647 unsigned int baud, quot;
649 /*
650 * We don't support modem control lines.
651 */
652 termios->c_cflag &= ~(HUPCL | CMSPAR);
653 termios->c_cflag |= CLOCAL;
655 cval = sio_in(up, TXX9_SILCR);
656 /* byte size and parity */
657 cval &= ~TXX9_SILCR_UMODE_MASK;
658 switch (termios->c_cflag & CSIZE) {
659 case CS7:
660 cval |= TXX9_SILCR_UMODE_7BIT;
661 break;
662 default:
663 case CS5: /* not supported */
664 case CS6: /* not supported */
665 case CS8:
666 cval |= TXX9_SILCR_UMODE_8BIT;
667 break;
668 }
670 cval &= ~TXX9_SILCR_USBL_MASK;
671 if (termios->c_cflag & CSTOPB)
672 cval |= TXX9_SILCR_USBL_2BIT;
673 else
674 cval |= TXX9_SILCR_USBL_1BIT;
675 cval &= ~(TXX9_SILCR_UPEN | TXX9_SILCR_UEPS);
676 if (termios->c_cflag & PARENB)
677 cval |= TXX9_SILCR_UPEN;
678 if (!(termios->c_cflag & PARODD))
679 cval |= TXX9_SILCR_UEPS;
681 /*
682 * Ask the core to calculate the divisor for us.
683 */
684 baud = uart_get_baud_rate(port, termios, old, 0, port->uartclk/16/2);
685 quot = uart_get_divisor(port, baud);
687 /* Set up FIFOs */
688 /* TX Int by FIFO Empty, RX Int by Receiving 1 char. */
689 fcr = TXX9_SIFCR_TDIL_MAX | TXX9_SIFCR_RDIL_1;
691 /*
692 * Ok, we're now changing the port state. Do it with
693 * interrupts disabled.
694 */
695 spin_lock_irqsave(&up->port.lock, flags);
697 /*
698 * Update the per-port timeout.
699 */
700 uart_update_timeout(port, termios->c_cflag, baud);
702 up->port.read_status_mask = TXX9_SIDISR_UOER |
703 TXX9_SIDISR_TDIS | TXX9_SIDISR_RDIS;
704 if (termios->c_iflag & INPCK)
705 up->port.read_status_mask |= TXX9_SIDISR_UFER | TXX9_SIDISR_UPER;
706 if (termios->c_iflag & (BRKINT | PARMRK))
707 up->port.read_status_mask |= TXX9_SIDISR_UBRK;
709 /*
710 * Characteres to ignore
711 */
712 up->port.ignore_status_mask = 0;
713 if (termios->c_iflag & IGNPAR)
714 up->port.ignore_status_mask |= TXX9_SIDISR_UPER | TXX9_SIDISR_UFER;
715 if (termios->c_iflag & IGNBRK) {
716 up->port.ignore_status_mask |= TXX9_SIDISR_UBRK;
717 /*
718 * If we're ignoring parity and break indicators,
719 * ignore overruns too (for real raw support).
720 */
721 if (termios->c_iflag & IGNPAR)
722 up->port.ignore_status_mask |= TXX9_SIDISR_UOER;
723 }
725 /*
726 * ignore all characters if CREAD is not set
727 */
728 if ((termios->c_cflag & CREAD) == 0)
729 up->port.ignore_status_mask |= TXX9_SIDISR_RDIS;
731 /* CTS flow control flag */
732 if ((termios->c_cflag & CRTSCTS) &&
733 (up->port.flags & UPF_TXX9_HAVE_CTS_LINE)) {
734 sio_set(up, TXX9_SIFLCR,
735 TXX9_SIFLCR_RCS | TXX9_SIFLCR_TES);
736 } else {
737 sio_mask(up, TXX9_SIFLCR,
738 TXX9_SIFLCR_RCS | TXX9_SIFLCR_TES);
739 }
741 sio_out(up, TXX9_SILCR, cval);
742 sio_quot_set(up, quot);
743 sio_out(up, TXX9_SIFCR, fcr);
745 serial_txx9_set_mctrl(&up->port, up->port.mctrl);
746 spin_unlock_irqrestore(&up->port.lock, flags);
747 }
749 static void
750 serial_txx9_pm(struct uart_port *port, unsigned int state,
751 unsigned int oldstate)
752 {
753 /*
754 * If oldstate was -1 this is called from
755 * uart_configure_port(). In this case do not initialize the
756 * port now, because the port was already initialized (for
757 * non-console port) or should not be initialized here (for
758 * console port). If we initialized the port here we lose
759 * serial console settings.
760 */
761 if (state == 0 && oldstate != -1)
762 serial_txx9_initialize(port);
763 }
765 static int serial_txx9_request_resource(struct uart_txx9_port *up)
766 {
767 unsigned int size = TXX9_REGION_SIZE;
768 int ret = 0;
770 switch (up->port.iotype) {
771 default:
772 if (!up->port.mapbase)
773 break;
775 if (!request_mem_region(up->port.mapbase, size, "serial_txx9")) {
776 ret = -EBUSY;
777 break;
778 }
780 if (up->port.flags & UPF_IOREMAP) {
781 up->port.membase = ioremap(up->port.mapbase, size);
782 if (!up->port.membase) {
783 release_mem_region(up->port.mapbase, size);
784 ret = -ENOMEM;
785 }
786 }
787 break;
789 case UPIO_PORT:
790 if (!request_region(up->port.iobase, size, "serial_txx9"))
791 ret = -EBUSY;
792 break;
793 }
794 return ret;
795 }
797 static void serial_txx9_release_resource(struct uart_txx9_port *up)
798 {
799 unsigned int size = TXX9_REGION_SIZE;
801 switch (up->port.iotype) {
802 default:
803 if (!up->port.mapbase)
804 break;
806 if (up->port.flags & UPF_IOREMAP) {
807 iounmap(up->port.membase);
808 up->port.membase = NULL;
809 }
811 release_mem_region(up->port.mapbase, size);
812 break;
814 case UPIO_PORT:
815 release_region(up->port.iobase, size);
816 break;
817 }
818 }
820 static void serial_txx9_release_port(struct uart_port *port)
821 {
822 struct uart_txx9_port *up = to_uart_txx9_port(port);
823 serial_txx9_release_resource(up);
824 }
826 static int serial_txx9_request_port(struct uart_port *port)
827 {
828 struct uart_txx9_port *up = to_uart_txx9_port(port);
829 return serial_txx9_request_resource(up);
830 }
832 static void serial_txx9_config_port(struct uart_port *port, int uflags)
833 {
834 struct uart_txx9_port *up = to_uart_txx9_port(port);
835 int ret;
837 /*
838 * Find the region that we can probe for. This in turn
839 * tells us whether we can probe for the type of port.
840 */
841 ret = serial_txx9_request_resource(up);
842 if (ret < 0)
843 return;
844 port->type = PORT_TXX9;
845 up->port.fifosize = TXX9_SIO_TX_FIFO;
847 #ifdef CONFIG_SERIAL_TXX9_CONSOLE
848 if (up->port.line == up->port.cons->index)
849 return;
850 #endif
851 serial_txx9_initialize(port);
852 }
854 static const char *
855 serial_txx9_type(struct uart_port *port)
856 {
857 return "txx9";
858 }
860 static struct uart_ops serial_txx9_pops = {
861 .tx_empty = serial_txx9_tx_empty,
862 .set_mctrl = serial_txx9_set_mctrl,
863 .get_mctrl = serial_txx9_get_mctrl,
864 .stop_tx = serial_txx9_stop_tx,
865 .start_tx = serial_txx9_start_tx,
866 .stop_rx = serial_txx9_stop_rx,
867 .enable_ms = serial_txx9_enable_ms,
868 .break_ctl = serial_txx9_break_ctl,
869 .startup = serial_txx9_startup,
870 .shutdown = serial_txx9_shutdown,
871 .set_termios = serial_txx9_set_termios,
872 .pm = serial_txx9_pm,
873 .type = serial_txx9_type,
874 .release_port = serial_txx9_release_port,
875 .request_port = serial_txx9_request_port,
876 .config_port = serial_txx9_config_port,
877 #ifdef CONFIG_CONSOLE_POLL
878 .poll_get_char = serial_txx9_get_poll_char,
879 .poll_put_char = serial_txx9_put_poll_char,
880 #endif
881 };
883 static struct uart_txx9_port serial_txx9_ports[UART_NR];
885 static void __init serial_txx9_register_ports(struct uart_driver *drv,
886 struct device *dev)
887 {
888 int i;
890 for (i = 0; i < UART_NR; i++) {
891 struct uart_txx9_port *up = &serial_txx9_ports[i];
893 up->port.line = i;
894 up->port.ops = &serial_txx9_pops;
895 up->port.dev = dev;
896 if (up->port.iobase || up->port.mapbase)
897 uart_add_one_port(drv, &up->port);
898 }
899 }
901 #ifdef CONFIG_SERIAL_TXX9_CONSOLE
903 static void serial_txx9_console_putchar(struct uart_port *port, int ch)
904 {
905 struct uart_txx9_port *up = to_uart_txx9_port(port);
907 wait_for_xmitr(up);
908 sio_out(up, TXX9_SITFIFO, ch);
909 }
911 /*
912 * Print a string to the serial port trying not to disturb
913 * any possible real use of the port...
914 *
915 * The console_lock must be held when we get here.
916 */
917 static void
918 serial_txx9_console_write(struct console *co, const char *s, unsigned int count)
919 {
920 struct uart_txx9_port *up = &serial_txx9_ports[co->index];
921 unsigned int ier, flcr;
923 /*
924 * First save the UER then disable the interrupts
925 */
926 ier = sio_in(up, TXX9_SIDICR);
927 sio_out(up, TXX9_SIDICR, 0);
928 /*
929 * Disable flow-control if enabled (and unnecessary)
930 */
931 flcr = sio_in(up, TXX9_SIFLCR);
932 if (!(up->port.flags & UPF_CONS_FLOW) && (flcr & TXX9_SIFLCR_TES))
933 sio_out(up, TXX9_SIFLCR, flcr & ~TXX9_SIFLCR_TES);
935 uart_console_write(&up->port, s, count, serial_txx9_console_putchar);
937 /*
938 * Finally, wait for transmitter to become empty
939 * and restore the IER
940 */
941 wait_for_xmitr(up);
942 sio_out(up, TXX9_SIFLCR, flcr);
943 sio_out(up, TXX9_SIDICR, ier);
944 }
946 static int __init serial_txx9_console_setup(struct console *co, char *options)
947 {
948 struct uart_port *port;
949 struct uart_txx9_port *up;
950 int baud = 9600;
951 int bits = 8;
952 int parity = 'n';
953 int flow = 'n';
955 /*
956 * Check whether an invalid uart number has been specified, and
957 * if so, search for the first available port that does have
958 * console support.
959 */
960 if (co->index >= UART_NR)
961 co->index = 0;
962 up = &serial_txx9_ports[co->index];
963 port = &up->port;
964 if (!port->ops)
965 return -ENODEV;
967 serial_txx9_initialize(&up->port);
969 if (options)
970 uart_parse_options(options, &baud, &parity, &bits, &flow);
972 return uart_set_options(port, co, baud, parity, bits, flow);
973 }
975 static struct uart_driver serial_txx9_reg;
976 static struct console serial_txx9_console = {
977 .name = TXX9_TTY_NAME,
978 .write = serial_txx9_console_write,
979 .device = uart_console_device,
980 .setup = serial_txx9_console_setup,
981 .flags = CON_PRINTBUFFER,
982 .index = -1,
983 .data = &serial_txx9_reg,
984 };
986 static int __init serial_txx9_console_init(void)
987 {
988 register_console(&serial_txx9_console);
989 return 0;
990 }
991 console_initcall(serial_txx9_console_init);
993 #define SERIAL_TXX9_CONSOLE &serial_txx9_console
994 #else
995 #define SERIAL_TXX9_CONSOLE NULL
996 #endif
998 static struct uart_driver serial_txx9_reg = {
999 .owner = THIS_MODULE,
1000 .driver_name = "serial_txx9",
1001 .dev_name = TXX9_TTY_NAME,
1002 .major = TXX9_TTY_MAJOR,
1003 .minor = TXX9_TTY_MINOR_START,
1004 .nr = UART_NR,
1005 .cons = SERIAL_TXX9_CONSOLE,
1006 };
1008 int __init early_serial_txx9_setup(struct uart_port *port)
1009 {
1010 if (port->line >= ARRAY_SIZE(serial_txx9_ports))
1011 return -ENODEV;
1013 serial_txx9_ports[port->line].port = *port;
1014 serial_txx9_ports[port->line].port.ops = &serial_txx9_pops;
1015 serial_txx9_ports[port->line].port.flags |=
1016 UPF_BOOT_AUTOCONF | UPF_FIXED_PORT;
1017 return 0;
1018 }
1020 static DEFINE_MUTEX(serial_txx9_mutex);
1022 /**
1023 * serial_txx9_register_port - register a serial port
1024 * @port: serial port template
1025 *
1026 * Configure the serial port specified by the request.
1027 *
1028 * The port is then probed and if necessary the IRQ is autodetected
1029 * If this fails an error is returned.
1030 *
1031 * On success the port is ready to use and the line number is returned.
1032 */
1033 static int serial_txx9_register_port(struct uart_port *port)
1034 {
1035 int i;
1036 struct uart_txx9_port *uart;
1037 int ret = -ENOSPC;
1039 mutex_lock(&serial_txx9_mutex);
1040 for (i = 0; i < UART_NR; i++) {
1041 uart = &serial_txx9_ports[i];
1042 if (uart_match_port(&uart->port, port)) {
1043 uart_remove_one_port(&serial_txx9_reg, &uart->port);
1044 break;
1045 }
1046 }
1047 if (i == UART_NR) {
1048 /* Find unused port */
1049 for (i = 0; i < UART_NR; i++) {
1050 uart = &serial_txx9_ports[i];
1051 if (!(uart->port.iobase || uart->port.mapbase))
1052 break;
1053 }
1054 }
1055 if (i < UART_NR) {
1056 uart->port.iobase = port->iobase;
1057 uart->port.membase = port->membase;
1058 uart->port.irq = port->irq;
1059 uart->port.uartclk = port->uartclk;
1060 uart->port.iotype = port->iotype;
1061 uart->port.flags = port->flags
1062 | UPF_BOOT_AUTOCONF | UPF_FIXED_PORT;
1063 uart->port.mapbase = port->mapbase;
1064 if (port->dev)
1065 uart->port.dev = port->dev;
1066 ret = uart_add_one_port(&serial_txx9_reg, &uart->port);
1067 if (ret == 0)
1068 ret = uart->port.line;
1069 }
1070 mutex_unlock(&serial_txx9_mutex);
1071 return ret;
1072 }
1074 /**
1075 * serial_txx9_unregister_port - remove a txx9 serial port at runtime
1076 * @line: serial line number
1077 *
1078 * Remove one serial port. This may not be called from interrupt
1079 * context. We hand the port back to the our control.
1080 */
1081 static void serial_txx9_unregister_port(int line)
1082 {
1083 struct uart_txx9_port *uart = &serial_txx9_ports[line];
1085 mutex_lock(&serial_txx9_mutex);
1086 uart_remove_one_port(&serial_txx9_reg, &uart->port);
1087 uart->port.flags = 0;
1088 uart->port.type = PORT_UNKNOWN;
1089 uart->port.iobase = 0;
1090 uart->port.mapbase = 0;
1091 uart->port.membase = NULL;
1092 uart->port.dev = NULL;
1093 mutex_unlock(&serial_txx9_mutex);
1094 }
1096 /*
1097 * Register a set of serial devices attached to a platform device.
1098 */
1099 static int serial_txx9_probe(struct platform_device *dev)
1100 {
1101 struct uart_port *p = dev->dev.platform_data;
1102 struct uart_port port;
1103 int ret, i;
1105 memset(&port, 0, sizeof(struct uart_port));
1106 for (i = 0; p && p->uartclk != 0; p++, i++) {
1107 port.iobase = p->iobase;
1108 port.membase = p->membase;
1109 port.irq = p->irq;
1110 port.uartclk = p->uartclk;
1111 port.iotype = p->iotype;
1112 port.flags = p->flags;
1113 port.mapbase = p->mapbase;
1114 port.dev = &dev->dev;
1115 ret = serial_txx9_register_port(&port);
1116 if (ret < 0) {
1117 dev_err(&dev->dev, "unable to register port at index %d "
1118 "(IO%lx MEM%llx IRQ%d): %d\n", i,
1119 p->iobase, (unsigned long long)p->mapbase,
1120 p->irq, ret);
1121 }
1122 }
1123 return 0;
1124 }
1126 /*
1127 * Remove serial ports registered against a platform device.
1128 */
1129 static int serial_txx9_remove(struct platform_device *dev)
1130 {
1131 int i;
1133 for (i = 0; i < UART_NR; i++) {
1134 struct uart_txx9_port *up = &serial_txx9_ports[i];
1136 if (up->port.dev == &dev->dev)
1137 serial_txx9_unregister_port(i);
1138 }
1139 return 0;
1140 }
1142 #ifdef CONFIG_PM
1143 static int serial_txx9_suspend(struct platform_device *dev, pm_message_t state)
1144 {
1145 int i;
1147 for (i = 0; i < UART_NR; i++) {
1148 struct uart_txx9_port *up = &serial_txx9_ports[i];
1150 if (up->port.type != PORT_UNKNOWN && up->port.dev == &dev->dev)
1151 uart_suspend_port(&serial_txx9_reg, &up->port);
1152 }
1154 return 0;
1155 }
1157 static int serial_txx9_resume(struct platform_device *dev)
1158 {
1159 int i;
1161 for (i = 0; i < UART_NR; i++) {
1162 struct uart_txx9_port *up = &serial_txx9_ports[i];
1164 if (up->port.type != PORT_UNKNOWN && up->port.dev == &dev->dev)
1165 uart_resume_port(&serial_txx9_reg, &up->port);
1166 }
1168 return 0;
1169 }
1170 #endif
1172 static struct platform_driver serial_txx9_plat_driver = {
1173 .probe = serial_txx9_probe,
1174 .remove = serial_txx9_remove,
1175 #ifdef CONFIG_PM
1176 .suspend = serial_txx9_suspend,
1177 .resume = serial_txx9_resume,
1178 #endif
1179 .driver = {
1180 .name = "serial_txx9",
1181 .owner = THIS_MODULE,
1182 },
1183 };
1185 #ifdef ENABLE_SERIAL_TXX9_PCI
1186 /*
1187 * Probe one serial board. Unfortunately, there is no rhyme nor reason
1188 * to the arrangement of serial ports on a PCI card.
1189 */
1190 static int
1191 pciserial_txx9_init_one(struct pci_dev *dev, const struct pci_device_id *ent)
1192 {
1193 struct uart_port port;
1194 int line;
1195 int rc;
1197 rc = pci_enable_device(dev);
1198 if (rc)
1199 return rc;
1201 memset(&port, 0, sizeof(port));
1202 port.ops = &serial_txx9_pops;
1203 port.flags |= UPF_TXX9_HAVE_CTS_LINE;
1204 port.uartclk = 66670000;
1205 port.irq = dev->irq;
1206 port.iotype = UPIO_PORT;
1207 port.iobase = pci_resource_start(dev, 1);
1208 port.dev = &dev->dev;
1209 line = serial_txx9_register_port(&port);
1210 if (line < 0) {
1211 printk(KERN_WARNING "Couldn't register serial port %s: %d\n", pci_name(dev), line);
1212 pci_disable_device(dev);
1213 return line;
1214 }
1215 pci_set_drvdata(dev, &serial_txx9_ports[line]);
1217 return 0;
1218 }
1220 static void pciserial_txx9_remove_one(struct pci_dev *dev)
1221 {
1222 struct uart_txx9_port *up = pci_get_drvdata(dev);
1224 pci_set_drvdata(dev, NULL);
1226 if (up) {
1227 serial_txx9_unregister_port(up->port.line);
1228 pci_disable_device(dev);
1229 }
1230 }
1232 #ifdef CONFIG_PM
1233 static int pciserial_txx9_suspend_one(struct pci_dev *dev, pm_message_t state)
1234 {
1235 struct uart_txx9_port *up = pci_get_drvdata(dev);
1237 if (up)
1238 uart_suspend_port(&serial_txx9_reg, &up->port);
1239 pci_save_state(dev);
1240 pci_set_power_state(dev, pci_choose_state(dev, state));
1241 return 0;
1242 }
1244 static int pciserial_txx9_resume_one(struct pci_dev *dev)
1245 {
1246 struct uart_txx9_port *up = pci_get_drvdata(dev);
1248 pci_set_power_state(dev, PCI_D0);
1249 pci_restore_state(dev);
1250 if (up)
1251 uart_resume_port(&serial_txx9_reg, &up->port);
1252 return 0;
1253 }
1254 #endif
1256 static const struct pci_device_id serial_txx9_pci_tbl[] = {
1257 { PCI_DEVICE(PCI_VENDOR_ID_TOSHIBA_2, PCI_DEVICE_ID_TOSHIBA_TC86C001_MISC) },
1258 { 0, }
1259 };
1261 static struct pci_driver serial_txx9_pci_driver = {
1262 .name = "serial_txx9",
1263 .probe = pciserial_txx9_init_one,
1264 .remove = pciserial_txx9_remove_one,
1265 #ifdef CONFIG_PM
1266 .suspend = pciserial_txx9_suspend_one,
1267 .resume = pciserial_txx9_resume_one,
1268 #endif
1269 .id_table = serial_txx9_pci_tbl,
1270 };
1272 MODULE_DEVICE_TABLE(pci, serial_txx9_pci_tbl);
1273 #endif /* ENABLE_SERIAL_TXX9_PCI */
1275 static struct platform_device *serial_txx9_plat_devs;
1277 static int __init serial_txx9_init(void)
1278 {
1279 int ret;
1281 printk(KERN_INFO "%s version %s\n", serial_name, serial_version);
1283 ret = uart_register_driver(&serial_txx9_reg);
1284 if (ret)
1285 goto out;
1287 serial_txx9_plat_devs = platform_device_alloc("serial_txx9", -1);
1288 if (!serial_txx9_plat_devs) {
1289 ret = -ENOMEM;
1290 goto unreg_uart_drv;
1291 }
1293 ret = platform_device_add(serial_txx9_plat_devs);
1294 if (ret)
1295 goto put_dev;
1297 serial_txx9_register_ports(&serial_txx9_reg,
1298 &serial_txx9_plat_devs->dev);
1300 ret = platform_driver_register(&serial_txx9_plat_driver);
1301 if (ret)
1302 goto del_dev;
1304 #ifdef ENABLE_SERIAL_TXX9_PCI
1305 ret = pci_register_driver(&serial_txx9_pci_driver);
1306 #endif
1307 if (ret == 0)
1308 goto out;
1310 del_dev:
1311 platform_device_del(serial_txx9_plat_devs);
1312 put_dev:
1313 platform_device_put(serial_txx9_plat_devs);
1314 unreg_uart_drv:
1315 uart_unregister_driver(&serial_txx9_reg);
1316 out:
1317 return ret;
1318 }
1320 static void __exit serial_txx9_exit(void)
1321 {
1322 int i;
1324 #ifdef ENABLE_SERIAL_TXX9_PCI
1325 pci_unregister_driver(&serial_txx9_pci_driver);
1326 #endif
1327 platform_driver_unregister(&serial_txx9_plat_driver);
1328 platform_device_unregister(serial_txx9_plat_devs);
1329 for (i = 0; i < UART_NR; i++) {
1330 struct uart_txx9_port *up = &serial_txx9_ports[i];
1331 if (up->port.iobase || up->port.mapbase)
1332 uart_remove_one_port(&serial_txx9_reg, &up->port);
1333 }
1335 uart_unregister_driver(&serial_txx9_reg);
1336 }
1338 module_init(serial_txx9_init);
1339 module_exit(serial_txx9_exit);
1341 MODULE_LICENSE("GPL");
1342 MODULE_DESCRIPTION("TX39/49 serial driver");
1344 MODULE_ALIAS_CHARDEV_MAJOR(TXX9_TTY_MAJOR);