]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/tty/serial/suncore.c
Merge branch 'p-ti-linux-3.8.y' into p-ti-android-3.8.y
[android-sdk/kernel-video.git] / drivers / tty / serial / suncore.c
1 /* suncore.c
2  *
3  * Common SUN serial routines.  Based entirely
4  * upon drivers/sbus/char/sunserial.c which is:
5  *
6  * Copyright (C) 1997  Eddie C. Dost  (ecd@skynet.be)
7  *
8  * Adaptation to new UART layer is:
9  *
10  * Copyright (C) 2002 David S. Miller (davem@redhat.com)
11  */
13 #include <linux/module.h>
14 #include <linux/kernel.h>
15 #include <linux/console.h>
16 #include <linux/tty.h>
17 #include <linux/errno.h>
18 #include <linux/string.h>
19 #include <linux/serial_core.h>
20 #include <linux/sunserialcore.h>
21 #include <linux/init.h>
23 #include <asm/prom.h>
26 static int sunserial_current_minor = 64;
28 int sunserial_register_minors(struct uart_driver *drv, int count)
29 {
30         int err = 0;
32         drv->minor = sunserial_current_minor;
33         drv->nr += count;
34         /* Register the driver on the first call */
35         if (drv->nr == count)
36                 err = uart_register_driver(drv);
37         if (err == 0) {
38                 sunserial_current_minor += count;
39                 drv->tty_driver->name_base = drv->minor - 64;
40         }
41         return err;
42 }
43 EXPORT_SYMBOL(sunserial_register_minors);
45 void sunserial_unregister_minors(struct uart_driver *drv, int count)
46 {
47         drv->nr -= count;
48         sunserial_current_minor -= count;
50         if (drv->nr == 0)
51                 uart_unregister_driver(drv);
52 }
53 EXPORT_SYMBOL(sunserial_unregister_minors);
55 int sunserial_console_match(struct console *con, struct device_node *dp,
56                             struct uart_driver *drv, int line, bool ignore_line)
57 {
58         if (!con)
59                 return 0;
61         drv->cons = con;
63         if (of_console_device != dp)
64                 return 0;
66         if (!ignore_line) {
67                 int off = 0;
69                 if (of_console_options &&
70                     *of_console_options == 'b')
71                         off = 1;
73                 if ((line & 1) != off)
74                         return 0;
75         }
77         if (!console_set_on_cmdline) {
78                 con->index = line;
79                 add_preferred_console(con->name, line, NULL);
80         }
81         return 1;
82 }
83 EXPORT_SYMBOL(sunserial_console_match);
85 void sunserial_console_termios(struct console *con, struct device_node *uart_dp)
86 {
87         const char *mode, *s;
88         char mode_prop[] = "ttyX-mode";
89         int baud, bits, stop, cflag;
90         char parity;
92         if (!strcmp(uart_dp->name, "rsc") ||
93             !strcmp(uart_dp->name, "rsc-console") ||
94             !strcmp(uart_dp->name, "rsc-control")) {
95                 mode = of_get_property(uart_dp,
96                                        "ssp-console-modes", NULL);
97                 if (!mode)
98                         mode = "115200,8,n,1,-";
99         } else if (!strcmp(uart_dp->name, "lom-console")) {
100                 mode = "9600,8,n,1,-";
101         } else {
102                 struct device_node *dp;
103                 char c;
105                 c = 'a';
106                 if (of_console_options)
107                         c = *of_console_options;
109                 mode_prop[3] = c;
111                 dp = of_find_node_by_path("/options");
112                 mode = of_get_property(dp, mode_prop, NULL);
113                 if (!mode)
114                         mode = "9600,8,n,1,-";
115         }
117         cflag = CREAD | HUPCL | CLOCAL;
119         s = mode;
120         baud = simple_strtoul(s, NULL, 0);
121         s = strchr(s, ',');
122         bits = simple_strtoul(++s, NULL, 0);
123         s = strchr(s, ',');
124         parity = *(++s);
125         s = strchr(s, ',');
126         stop = simple_strtoul(++s, NULL, 0);
127         s = strchr(s, ',');
128         /* XXX handshake is not handled here. */
130         switch (baud) {
131                 case 150: cflag |= B150; break;
132                 case 300: cflag |= B300; break;
133                 case 600: cflag |= B600; break;
134                 case 1200: cflag |= B1200; break;
135                 case 2400: cflag |= B2400; break;
136                 case 4800: cflag |= B4800; break;
137                 case 9600: cflag |= B9600; break;
138                 case 19200: cflag |= B19200; break;
139                 case 38400: cflag |= B38400; break;
140                 case 57600: cflag |= B57600; break;
141                 case 115200: cflag |= B115200; break;
142                 case 230400: cflag |= B230400; break;
143                 case 460800: cflag |= B460800; break;
144                 default: baud = 9600; cflag |= B9600; break;
145         }
147         switch (bits) {
148                 case 5: cflag |= CS5; break;
149                 case 6: cflag |= CS6; break;
150                 case 7: cflag |= CS7; break;
151                 case 8: cflag |= CS8; break;
152                 default: cflag |= CS8; break;
153         }
155         switch (parity) {
156                 case 'o': cflag |= (PARENB | PARODD); break;
157                 case 'e': cflag |= PARENB; break;
158                 case 'n': default: break;
159         }
161         switch (stop) {
162                 case 2: cflag |= CSTOPB; break;
163                 case 1: default: break;
164         }
166         con->cflag = cflag;
169 /* Sun serial MOUSE auto baud rate detection.  */
170 static struct mouse_baud_cflag {
171         int baud;
172         unsigned int cflag;
173 } mouse_baud_table[] = {
174         { 1200, B1200 },
175         { 2400, B2400 },
176         { 4800, B4800 },
177         { 9600, B9600 },
178         { -1, ~0 },
179         { -1, ~0 },
180 };
182 unsigned int suncore_mouse_baud_cflag_next(unsigned int cflag, int *new_baud)
184         int i;
186         for (i = 0; mouse_baud_table[i].baud != -1; i++)
187                 if (mouse_baud_table[i].cflag == (cflag & CBAUD))
188                         break;
190         i += 1;
191         if (mouse_baud_table[i].baud == -1)
192                 i = 0;
194         *new_baud = mouse_baud_table[i].baud;
195         return mouse_baud_table[i].cflag;
198 EXPORT_SYMBOL(suncore_mouse_baud_cflag_next);
200 /* Basically, when the baud rate is wrong the mouse spits out
201  * breaks to us.
202  */
203 int suncore_mouse_baud_detection(unsigned char ch, int is_break)
205         static int mouse_got_break = 0;
206         static int ctr = 0;
208         if (is_break) {
209                 /* Let a few normal bytes go by before we jump the gun
210                  * and say we need to try another baud rate.
211                  */
212                 if (mouse_got_break && ctr < 8)
213                         return 1;
215                 /* Ok, we need to try another baud. */
216                 ctr = 0;
217                 mouse_got_break = 1;
218                 return 2;
219         }
220         if (mouse_got_break) {
221                 ctr++;
222                 if (ch == 0x87) {
223                         /* Correct baud rate determined. */
224                         mouse_got_break = 0;
225                 }
226                 return 1;
227         }
228         return 0;
231 EXPORT_SYMBOL(suncore_mouse_baud_detection);
233 static int __init suncore_init(void)
235         return 0;
238 static void __exit suncore_exit(void)
242 module_init(suncore_init);
243 module_exit(suncore_exit);
245 MODULE_AUTHOR("Eddie C. Dost, David S. Miller");
246 MODULE_DESCRIPTION("Sun serial common layer");
247 MODULE_LICENSE("GPL");