1 /*
2 * Cobalt/SEAD3 LCD frame buffer driver.
3 *
4 * Copyright (C) 2008 Yoichi Yuasa <yuasa@linux-mips.org>
5 * Copyright (C) 2012 MIPS Technologies, Inc.
6 *
7 * This program is free software; you can redistribute it and/or modify
8 * it under the terms of the GNU General Public License as published by
9 * the Free Software Foundation; either version 2 of the License, or
10 * (at your option) any later version.
11 *
12 * This program is distributed in the hope that it will be useful,
13 * but WITHOUT ANY WARRANTY; without even the implied warranty of
14 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
15 * GNU General Public License for more details.
16 *
17 * You should have received a copy of the GNU General Public License
18 * along with this program; if not, write to the Free Software
19 * Foundation, Inc., 51 Franklin Street, Fifth Floor, Boston, MA 02110-1301 USA
20 */
21 #include <linux/delay.h>
22 #include <linux/fb.h>
23 #include <linux/init.h>
24 #include <linux/io.h>
25 #include <linux/ioport.h>
26 #include <linux/uaccess.h>
27 #include <linux/platform_device.h>
28 #include <linux/module.h>
30 /*
31 * Cursor position address
32 * \X 0 1 2 ... 14 15
33 * Y+----+----+----+---+----+----+
34 * 0|0x00|0x01|0x02|...|0x0e|0x0f|
35 * +----+----+----+---+----+----+
36 * 1|0x40|0x41|0x42|...|0x4e|0x4f|
37 * +----+----+----+---+----+----+
38 */
39 #define LCD_DATA_REG_OFFSET 0x10
40 #define LCD_XRES_MAX 16
41 #define LCD_YRES_MAX 2
42 #define LCD_CHARS_MAX 32
44 #define LCD_CLEAR 0x01
45 #define LCD_CURSOR_MOVE_HOME 0x02
46 #define LCD_RESET 0x06
47 #define LCD_OFF 0x08
48 #define LCD_CURSOR_OFF 0x0c
49 #define LCD_CURSOR_BLINK_OFF 0x0e
50 #define LCD_CURSOR_ON 0x0f
51 #define LCD_ON LCD_CURSOR_ON
52 #define LCD_CURSOR_MOVE_LEFT 0x10
53 #define LCD_CURSOR_MOVE_RIGHT 0x14
54 #define LCD_DISPLAY_LEFT 0x18
55 #define LCD_DISPLAY_RIGHT 0x1c
56 #define LCD_PRERESET 0x3f /* execute 4 times continuously */
57 #define LCD_BUSY 0x80
59 #define LCD_GRAPHIC_MODE 0x40
60 #define LCD_TEXT_MODE 0x80
61 #define LCD_CUR_POS_MASK 0x7f
63 #define LCD_CUR_POS(x) ((x) & LCD_CUR_POS_MASK)
64 #define LCD_TEXT_POS(x) ((x) | LCD_TEXT_MODE)
66 #ifdef CONFIG_MIPS_COBALT
67 static inline void lcd_write_control(struct fb_info *info, u8 control)
68 {
69 writel((u32)control << 24, info->screen_base);
70 }
72 static inline u8 lcd_read_control(struct fb_info *info)
73 {
74 return readl(info->screen_base) >> 24;
75 }
77 static inline void lcd_write_data(struct fb_info *info, u8 data)
78 {
79 writel((u32)data << 24, info->screen_base + LCD_DATA_REG_OFFSET);
80 }
82 static inline u8 lcd_read_data(struct fb_info *info)
83 {
84 return readl(info->screen_base + LCD_DATA_REG_OFFSET) >> 24;
85 }
86 #else
88 #define LCD_CTL 0x00
89 #define LCD_DATA 0x08
90 #define CPLD_STATUS 0x10
91 #define CPLD_DATA 0x18
93 static inline void cpld_wait(struct fb_info *info)
94 {
95 do {
96 } while (readl(info->screen_base + CPLD_STATUS) & 1);
97 }
99 static inline void lcd_write_control(struct fb_info *info, u8 control)
100 {
101 cpld_wait(info);
102 writel(control, info->screen_base + LCD_CTL);
103 }
105 static inline u8 lcd_read_control(struct fb_info *info)
106 {
107 cpld_wait(info);
108 readl(info->screen_base + LCD_CTL);
109 cpld_wait(info);
110 return readl(info->screen_base + CPLD_DATA) & 0xff;
111 }
113 static inline void lcd_write_data(struct fb_info *info, u8 data)
114 {
115 cpld_wait(info);
116 writel(data, info->screen_base + LCD_DATA);
117 }
119 static inline u8 lcd_read_data(struct fb_info *info)
120 {
121 cpld_wait(info);
122 readl(info->screen_base + LCD_DATA);
123 cpld_wait(info);
124 return readl(info->screen_base + CPLD_DATA) & 0xff;
125 }
126 #endif
128 static int lcd_busy_wait(struct fb_info *info)
129 {
130 u8 val = 0;
131 int timeout = 10, retval = 0;
133 do {
134 val = lcd_read_control(info);
135 val &= LCD_BUSY;
136 if (val != LCD_BUSY)
137 break;
139 if (msleep_interruptible(1))
140 return -EINTR;
142 timeout--;
143 } while (timeout);
145 if (val == LCD_BUSY)
146 retval = -EBUSY;
148 return retval;
149 }
151 static void lcd_clear(struct fb_info *info)
152 {
153 int i;
155 for (i = 0; i < 4; i++) {
156 udelay(150);
158 lcd_write_control(info, LCD_PRERESET);
159 }
161 udelay(150);
163 lcd_write_control(info, LCD_CLEAR);
165 udelay(150);
167 lcd_write_control(info, LCD_RESET);
168 }
170 static struct fb_fix_screeninfo cobalt_lcdfb_fix = {
171 .id = "cobalt-lcd",
172 .type = FB_TYPE_TEXT,
173 .type_aux = FB_AUX_TEXT_MDA,
174 .visual = FB_VISUAL_MONO01,
175 .line_length = LCD_XRES_MAX,
176 .accel = FB_ACCEL_NONE,
177 };
179 static ssize_t cobalt_lcdfb_read(struct fb_info *info, char __user *buf,
180 size_t count, loff_t *ppos)
181 {
182 char src[LCD_CHARS_MAX];
183 unsigned long pos;
184 int len, retval = 0;
186 pos = *ppos;
187 if (pos >= LCD_CHARS_MAX || count == 0)
188 return 0;
190 if (count > LCD_CHARS_MAX)
191 count = LCD_CHARS_MAX;
193 if (pos + count > LCD_CHARS_MAX)
194 count = LCD_CHARS_MAX - pos;
196 for (len = 0; len < count; len++) {
197 retval = lcd_busy_wait(info);
198 if (retval < 0)
199 break;
201 lcd_write_control(info, LCD_TEXT_POS(pos));
203 retval = lcd_busy_wait(info);
204 if (retval < 0)
205 break;
207 src[len] = lcd_read_data(info);
208 if (pos == 0x0f)
209 pos = 0x40;
210 else
211 pos++;
212 }
214 if (retval < 0 && signal_pending(current))
215 return -ERESTARTSYS;
217 if (copy_to_user(buf, src, len))
218 return -EFAULT;
220 *ppos += len;
222 return len;
223 }
225 static ssize_t cobalt_lcdfb_write(struct fb_info *info, const char __user *buf,
226 size_t count, loff_t *ppos)
227 {
228 char dst[LCD_CHARS_MAX];
229 unsigned long pos;
230 int len, retval = 0;
232 pos = *ppos;
233 if (pos >= LCD_CHARS_MAX || count == 0)
234 return 0;
236 if (count > LCD_CHARS_MAX)
237 count = LCD_CHARS_MAX;
239 if (pos + count > LCD_CHARS_MAX)
240 count = LCD_CHARS_MAX - pos;
242 if (copy_from_user(dst, buf, count))
243 return -EFAULT;
245 for (len = 0; len < count; len++) {
246 retval = lcd_busy_wait(info);
247 if (retval < 0)
248 break;
250 lcd_write_control(info, LCD_TEXT_POS(pos));
252 retval = lcd_busy_wait(info);
253 if (retval < 0)
254 break;
256 lcd_write_data(info, dst[len]);
257 if (pos == 0x0f)
258 pos = 0x40;
259 else
260 pos++;
261 }
263 if (retval < 0 && signal_pending(current))
264 return -ERESTARTSYS;
266 *ppos += len;
268 return len;
269 }
271 static int cobalt_lcdfb_blank(int blank_mode, struct fb_info *info)
272 {
273 int retval;
275 retval = lcd_busy_wait(info);
276 if (retval < 0)
277 return retval;
279 switch (blank_mode) {
280 case FB_BLANK_UNBLANK:
281 lcd_write_control(info, LCD_ON);
282 break;
283 default:
284 lcd_write_control(info, LCD_OFF);
285 break;
286 }
288 return 0;
289 }
291 static int cobalt_lcdfb_cursor(struct fb_info *info, struct fb_cursor *cursor)
292 {
293 u32 x, y;
294 int retval;
296 switch (cursor->set) {
297 case FB_CUR_SETPOS:
298 x = cursor->image.dx;
299 y = cursor->image.dy;
300 if (x >= LCD_XRES_MAX || y >= LCD_YRES_MAX)
301 return -EINVAL;
303 retval = lcd_busy_wait(info);
304 if (retval < 0)
305 return retval;
307 lcd_write_control(info,
308 LCD_TEXT_POS(info->fix.line_length * y + x));
309 break;
310 default:
311 return -EINVAL;
312 }
314 retval = lcd_busy_wait(info);
315 if (retval < 0)
316 return retval;
318 if (cursor->enable)
319 lcd_write_control(info, LCD_CURSOR_ON);
320 else
321 lcd_write_control(info, LCD_CURSOR_OFF);
323 return 0;
324 }
326 static struct fb_ops cobalt_lcd_fbops = {
327 .owner = THIS_MODULE,
328 .fb_read = cobalt_lcdfb_read,
329 .fb_write = cobalt_lcdfb_write,
330 .fb_blank = cobalt_lcdfb_blank,
331 .fb_cursor = cobalt_lcdfb_cursor,
332 };
334 static int cobalt_lcdfb_probe(struct platform_device *dev)
335 {
336 struct fb_info *info;
337 struct resource *res;
338 int retval;
340 info = framebuffer_alloc(0, &dev->dev);
341 if (!info)
342 return -ENOMEM;
344 res = platform_get_resource(dev, IORESOURCE_MEM, 0);
345 if (!res) {
346 framebuffer_release(info);
347 return -EBUSY;
348 }
350 info->screen_size = resource_size(res);
351 info->screen_base = devm_ioremap(&dev->dev, res->start,
352 info->screen_size);
353 info->fbops = &cobalt_lcd_fbops;
354 info->fix = cobalt_lcdfb_fix;
355 info->fix.smem_start = res->start;
356 info->fix.smem_len = info->screen_size;
357 info->pseudo_palette = NULL;
358 info->par = NULL;
359 info->flags = FBINFO_DEFAULT;
361 retval = register_framebuffer(info);
362 if (retval < 0) {
363 framebuffer_release(info);
364 return retval;
365 }
367 platform_set_drvdata(dev, info);
369 lcd_clear(info);
371 printk(KERN_INFO "fb%d: Cobalt server LCD frame buffer device\n",
372 info->node);
374 return 0;
375 }
377 static int cobalt_lcdfb_remove(struct platform_device *dev)
378 {
379 struct fb_info *info;
381 info = platform_get_drvdata(dev);
382 if (info) {
383 unregister_framebuffer(info);
384 framebuffer_release(info);
385 }
387 return 0;
388 }
390 static struct platform_driver cobalt_lcdfb_driver = {
391 .probe = cobalt_lcdfb_probe,
392 .remove = cobalt_lcdfb_remove,
393 .driver = {
394 .name = "cobalt-lcd",
395 .owner = THIS_MODULE,
396 },
397 };
399 static int __init cobalt_lcdfb_init(void)
400 {
401 return platform_driver_register(&cobalt_lcdfb_driver);
402 }
404 static void __exit cobalt_lcdfb_exit(void)
405 {
406 platform_driver_unregister(&cobalt_lcdfb_driver);
407 }
409 module_init(cobalt_lcdfb_init);
410 module_exit(cobalt_lcdfb_exit);
412 MODULE_LICENSE("GPL v2");
413 MODULE_AUTHOR("Yoichi Yuasa");
414 MODULE_DESCRIPTION("Cobalt server LCD frame buffer driver");