1 /*
2 * Copyright (C) 2008-2009 MontaVista Software Inc.
3 * Copyright (C) 2008-2009 Texas Instruments Inc
4 *
5 * Based on the LCD driver for TI Avalanche processors written by
6 * Ajay Singh and Shalom Hai.
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or
11 * (at your option)any later version.
12 *
13 * This program is distributed in the hope that it will be useful,
14 * but WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
16 * GNU General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License
19 * along with this program; if not, write to the Free Software
20 * Foundation, Inc., 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA
21 */
22 #include <linux/module.h>
23 #include <linux/kernel.h>
24 #include <linux/fb.h>
25 #include <linux/dma-mapping.h>
26 #include <linux/device.h>
27 #include <linux/platform_device.h>
28 #include <linux/uaccess.h>
29 #include <linux/pm_runtime.h>
30 #include <linux/interrupt.h>
31 #include <linux/wait.h>
32 #include <linux/clk.h>
33 #include <linux/cpufreq.h>
34 #include <linux/console.h>
35 #include <linux/spinlock.h>
36 #include <linux/slab.h>
37 #include <linux/delay.h>
38 #include <linux/lcm.h>
39 #include <video/da8xx-fb.h>
40 #include <asm/div64.h>
42 #define DRIVER_NAME "da8xx_lcdc"
44 #define LCD_VERSION_1 1
45 #define LCD_VERSION_2 2
47 /* LCD Status Register */
48 #define LCD_END_OF_FRAME1 BIT(9)
49 #define LCD_END_OF_FRAME0 BIT(8)
50 #define LCD_PL_LOAD_DONE BIT(6)
51 #define LCD_FIFO_UNDERFLOW BIT(5)
52 #define LCD_SYNC_LOST BIT(2)
53 #define LCD_FRAME_DONE BIT(0)
55 /* LCD DMA Control Register */
56 #define LCD_DMA_BURST_SIZE(x) ((x) << 4)
57 #define LCD_DMA_BURST_1 0x0
58 #define LCD_DMA_BURST_2 0x1
59 #define LCD_DMA_BURST_4 0x2
60 #define LCD_DMA_BURST_8 0x3
61 #define LCD_DMA_BURST_16 0x4
62 #define LCD_V1_END_OF_FRAME_INT_ENA BIT(2)
63 #define LCD_V2_END_OF_FRAME0_INT_ENA BIT(8)
64 #define LCD_V2_END_OF_FRAME1_INT_ENA BIT(9)
65 #define LCD_DUAL_FRAME_BUFFER_ENABLE BIT(0)
67 /* LCD Control Register */
68 #define LCD_CLK_DIVISOR(x) ((x) << 8)
69 #define LCD_RASTER_MODE 0x01
71 /* LCD Raster Control Register */
72 #define LCD_PALETTE_LOAD_MODE(x) ((x) << 20)
73 #define PALETTE_AND_DATA 0x00
74 #define PALETTE_ONLY 0x01
75 #define DATA_ONLY 0x02
77 #define LCD_MONO_8BIT_MODE BIT(9)
78 #define LCD_RASTER_ORDER BIT(8)
79 #define LCD_TFT_MODE BIT(7)
80 #define LCD_V1_UNDERFLOW_INT_ENA BIT(6)
81 #define LCD_V2_UNDERFLOW_INT_ENA BIT(5)
82 #define LCD_V1_PL_INT_ENA BIT(4)
83 #define LCD_V2_PL_INT_ENA BIT(6)
84 #define LCD_MONOCHROME_MODE BIT(1)
85 #define LCD_RASTER_ENABLE BIT(0)
86 #define LCD_TFT_ALT_ENABLE BIT(23)
87 #define LCD_STN_565_ENABLE BIT(24)
88 #define LCD_V2_DMA_CLK_EN BIT(2)
89 #define LCD_V2_LIDD_CLK_EN BIT(1)
90 #define LCD_V2_CORE_CLK_EN BIT(0)
91 #define LCD_V2_LPP_B10 26
92 #define LCD_V2_TFT_24BPP_MODE BIT(25)
93 #define LCD_V2_TFT_24BPP_UNPACK BIT(26)
95 /* LCD Raster Timing 2 Register */
96 #define LCD_AC_BIAS_TRANSITIONS_PER_INT(x) ((x) << 16)
97 #define LCD_AC_BIAS_FREQUENCY(x) ((x) << 8)
98 #define LCD_SYNC_CTRL BIT(25)
99 #define LCD_SYNC_EDGE BIT(24)
100 #define LCD_INVERT_PIXEL_CLOCK BIT(22)
101 #define LCD_INVERT_LINE_CLOCK BIT(21)
102 #define LCD_INVERT_FRAME_CLOCK BIT(20)
104 /* LCD Block */
105 #define LCD_PID_REG 0x0
106 #define LCD_CTRL_REG 0x4
107 #define LCD_STAT_REG 0x8
108 #define LCD_RASTER_CTRL_REG 0x28
109 #define LCD_RASTER_TIMING_0_REG 0x2C
110 #define LCD_RASTER_TIMING_1_REG 0x30
111 #define LCD_RASTER_TIMING_2_REG 0x34
112 #define LCD_DMA_CTRL_REG 0x40
113 #define LCD_DMA_FRM_BUF_BASE_ADDR_0_REG 0x44
114 #define LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG 0x48
115 #define LCD_DMA_FRM_BUF_BASE_ADDR_1_REG 0x4C
116 #define LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG 0x50
118 /* Interrupt Registers available only in Version 2 */
119 #define LCD_RAW_STAT_REG 0x58
120 #define LCD_MASKED_STAT_REG 0x5c
121 #define LCD_INT_ENABLE_SET_REG 0x60
122 #define LCD_INT_ENABLE_CLR_REG 0x64
123 #define LCD_END_OF_INT_IND_REG 0x68
125 /* Clock registers available only on Version 2 */
126 #define LCD_CLK_ENABLE_REG 0x6c
127 #define LCD_CLK_RESET_REG 0x70
128 #define LCD_CLK_MAIN_RESET BIT(3)
130 #define LCD_NUM_BUFFERS 2
132 #define WSI_TIMEOUT 50
133 #define PALETTE_SIZE 256
134 #define LEFT_MARGIN 64
135 #define RIGHT_MARGIN 64
136 #define UPPER_MARGIN 32
137 #define LOWER_MARGIN 32
139 static void __iomem *da8xx_fb_reg_base;
140 static struct resource *lcdc_regs;
141 static unsigned int lcd_revision;
142 static irq_handler_t lcdc_irq_handler;
143 static wait_queue_head_t frame_done_wq;
144 static int frame_done_flag;
146 static inline unsigned int lcdc_read(unsigned int addr)
147 {
148 return (unsigned int)__raw_readl(da8xx_fb_reg_base + (addr));
149 }
151 static inline void lcdc_write(unsigned int val, unsigned int addr)
152 {
153 __raw_writel(val, da8xx_fb_reg_base + (addr));
154 }
156 struct da8xx_fb_par {
157 resource_size_t p_palette_base;
158 unsigned char *v_palette_base;
159 dma_addr_t vram_phys;
160 unsigned long vram_size;
161 void *vram_virt;
162 unsigned int dma_start;
163 unsigned int dma_end;
164 struct clk *lcdc_clk;
165 int irq;
166 unsigned int palette_sz;
167 unsigned int pxl_clk;
168 int blank;
169 wait_queue_head_t vsync_wait;
170 int vsync_flag;
171 int vsync_timeout;
172 spinlock_t lock_for_chan_update;
174 /*
175 * LCDC has 2 ping pong DMA channels, channel 0
176 * and channel 1.
177 */
178 unsigned int which_dma_channel_done;
179 #ifdef CONFIG_CPU_FREQ
180 struct notifier_block freq_transition;
181 unsigned int lcd_fck_rate;
182 #endif
183 void (*panel_power_ctrl)(int);
184 u32 pseudo_palette[16];
185 };
187 /* Variable Screen Information */
188 static struct fb_var_screeninfo da8xx_fb_var = {
189 .xoffset = 0,
190 .yoffset = 0,
191 .transp = {0, 0, 0},
192 .nonstd = 0,
193 .activate = 0,
194 .height = -1,
195 .width = -1,
196 .accel_flags = 0,
197 .left_margin = LEFT_MARGIN,
198 .right_margin = RIGHT_MARGIN,
199 .upper_margin = UPPER_MARGIN,
200 .lower_margin = LOWER_MARGIN,
201 .sync = 0,
202 .vmode = FB_VMODE_NONINTERLACED
203 };
205 static struct fb_fix_screeninfo da8xx_fb_fix = {
206 .id = "DA8xx FB Drv",
207 .type = FB_TYPE_PACKED_PIXELS,
208 .type_aux = 0,
209 .visual = FB_VISUAL_PSEUDOCOLOR,
210 .xpanstep = 0,
211 .ypanstep = 1,
212 .ywrapstep = 0,
213 .accel = FB_ACCEL_NONE
214 };
216 static struct fb_videomode known_lcd_panels[] = {
217 /* Sharp LCD035Q3DG01 */
218 [0] = {
219 .name = "Sharp_LCD035Q3DG01",
220 .xres = 320,
221 .yres = 240,
222 .pixclock = 4608000,
223 .left_margin = 6,
224 .right_margin = 8,
225 .upper_margin = 2,
226 .lower_margin = 2,
227 .hsync_len = 0,
228 .vsync_len = 0,
229 .sync = FB_SYNC_CLK_INVERT |
230 FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
231 },
232 /* Sharp LK043T1DG01 */
233 [1] = {
234 .name = "Sharp_LK043T1DG01",
235 .xres = 480,
236 .yres = 272,
237 .pixclock = 7833600,
238 .left_margin = 2,
239 .right_margin = 2,
240 .upper_margin = 2,
241 .lower_margin = 2,
242 .hsync_len = 41,
243 .vsync_len = 10,
244 .sync = FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
245 .flag = 0,
246 },
247 [2] = {
248 /* Hitachi SP10Q010 */
249 .name = "SP10Q010",
250 .xres = 320,
251 .yres = 240,
252 .pixclock = 7833600,
253 .left_margin = 10,
254 .right_margin = 10,
255 .upper_margin = 10,
256 .lower_margin = 10,
257 .hsync_len = 10,
258 .vsync_len = 10,
259 .sync = FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
260 .flag = 0,
261 },
262 };
264 /* Enable the Raster Engine of the LCD Controller */
265 static inline void lcd_enable_raster(void)
266 {
267 u32 reg;
269 /* Put LCDC in reset for several cycles */
270 if (lcd_revision == LCD_VERSION_2)
271 /* Write 1 to reset LCDC */
272 lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
273 mdelay(1);
275 /* Bring LCDC out of reset */
276 if (lcd_revision == LCD_VERSION_2)
277 lcdc_write(0, LCD_CLK_RESET_REG);
278 mdelay(1);
280 /* Above reset sequence doesnot reset register context */
281 reg = lcdc_read(LCD_RASTER_CTRL_REG);
282 if (!(reg & LCD_RASTER_ENABLE))
283 lcdc_write(reg | LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
284 }
286 /* Disable the Raster Engine of the LCD Controller */
287 static inline void lcd_disable_raster(bool wait_for_frame_done)
288 {
289 u32 reg;
290 int ret;
292 reg = lcdc_read(LCD_RASTER_CTRL_REG);
293 if (reg & LCD_RASTER_ENABLE)
294 lcdc_write(reg & ~LCD_RASTER_ENABLE, LCD_RASTER_CTRL_REG);
295 else
296 /* return if already disabled */
297 return;
299 if ((wait_for_frame_done == true) && (lcd_revision == LCD_VERSION_2)) {
300 frame_done_flag = 0;
301 ret = wait_event_interruptible_timeout(frame_done_wq,
302 frame_done_flag != 0,
303 msecs_to_jiffies(50));
304 if (ret == 0)
305 pr_err("LCD Controller timed out\n");
306 }
307 }
309 static void lcd_blit(int load_mode, struct da8xx_fb_par *par)
310 {
311 u32 start;
312 u32 end;
313 u32 reg_ras;
314 u32 reg_dma;
315 u32 reg_int;
317 /* init reg to clear PLM (loading mode) fields */
318 reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
319 reg_ras &= ~(3 << 20);
321 reg_dma = lcdc_read(LCD_DMA_CTRL_REG);
323 if (load_mode == LOAD_DATA) {
324 start = par->dma_start;
325 end = par->dma_end;
327 reg_ras |= LCD_PALETTE_LOAD_MODE(DATA_ONLY);
328 if (lcd_revision == LCD_VERSION_1) {
329 reg_dma |= LCD_V1_END_OF_FRAME_INT_ENA;
330 } else {
331 reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
332 LCD_V2_END_OF_FRAME0_INT_ENA |
333 LCD_V2_END_OF_FRAME1_INT_ENA |
334 LCD_FRAME_DONE;
335 lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
336 }
337 reg_dma |= LCD_DUAL_FRAME_BUFFER_ENABLE;
339 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
340 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
341 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
342 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
343 } else if (load_mode == LOAD_PALETTE) {
344 start = par->p_palette_base;
345 end = start + par->palette_sz - 1;
347 reg_ras |= LCD_PALETTE_LOAD_MODE(PALETTE_ONLY);
349 if (lcd_revision == LCD_VERSION_1) {
350 reg_ras |= LCD_V1_PL_INT_ENA;
351 } else {
352 reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
353 LCD_V2_PL_INT_ENA;
354 lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
355 }
357 lcdc_write(start, LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
358 lcdc_write(end, LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
359 }
361 lcdc_write(reg_dma, LCD_DMA_CTRL_REG);
362 lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
364 /*
365 * The Raster enable bit must be set after all other control fields are
366 * set.
367 */
368 lcd_enable_raster();
369 }
371 /* Configure the Burst Size and fifo threhold of DMA */
372 static int lcd_cfg_dma(int burst_size, int fifo_th)
373 {
374 u32 reg;
376 reg = lcdc_read(LCD_DMA_CTRL_REG) & 0x00000001;
377 switch (burst_size) {
378 case 1:
379 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_1);
380 break;
381 case 2:
382 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_2);
383 break;
384 case 4:
385 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_4);
386 break;
387 case 8:
388 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_8);
389 break;
390 case 16:
391 default:
392 reg |= LCD_DMA_BURST_SIZE(LCD_DMA_BURST_16);
393 break;
394 }
396 reg |= (fifo_th << 8);
398 lcdc_write(reg, LCD_DMA_CTRL_REG);
400 return 0;
401 }
403 static void lcd_cfg_ac_bias(int period, int transitions_per_int)
404 {
405 u32 reg;
407 /* Set the AC Bias Period and Number of Transisitons per Interrupt */
408 reg = lcdc_read(LCD_RASTER_TIMING_2_REG) & 0xFFF00000;
409 reg |= LCD_AC_BIAS_FREQUENCY(period) |
410 LCD_AC_BIAS_TRANSITIONS_PER_INT(transitions_per_int);
411 lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
412 }
414 static void lcd_cfg_horizontal_sync(int back_porch, int pulse_width,
415 int front_porch)
416 {
417 u32 reg;
419 reg = lcdc_read(LCD_RASTER_TIMING_0_REG) & 0xf;
420 reg |= ((back_porch & 0xff) << 24)
421 | ((front_porch & 0xff) << 16)
422 | ((pulse_width & 0x3f) << 10);
423 lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
424 }
426 static void lcd_cfg_vertical_sync(int back_porch, int pulse_width,
427 int front_porch)
428 {
429 u32 reg;
431 reg = lcdc_read(LCD_RASTER_TIMING_1_REG) & 0x3ff;
432 reg |= ((back_porch & 0xff) << 24)
433 | ((front_porch & 0xff) << 16)
434 | ((pulse_width & 0x3f) << 10);
435 lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
436 }
438 static int lcd_cfg_display(const struct lcd_ctrl_config *cfg,
439 struct fb_videomode *panel)
440 {
441 u32 reg;
442 u32 reg_int;
444 reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(LCD_TFT_MODE |
445 LCD_MONO_8BIT_MODE |
446 LCD_MONOCHROME_MODE);
448 switch (cfg->panel_shade) {
449 case MONOCHROME:
450 reg |= LCD_MONOCHROME_MODE;
451 if (cfg->mono_8bit_mode)
452 reg |= LCD_MONO_8BIT_MODE;
453 break;
454 case COLOR_ACTIVE:
455 reg |= LCD_TFT_MODE;
456 if (cfg->tft_alt_mode)
457 reg |= LCD_TFT_ALT_ENABLE;
458 break;
460 case COLOR_PASSIVE:
461 /* AC bias applicable only for Pasive panels */
462 lcd_cfg_ac_bias(cfg->ac_bias, cfg->ac_bias_intrpt);
463 if (cfg->bpp == 12 && cfg->stn_565_mode)
464 reg |= LCD_STN_565_ENABLE;
465 break;
467 default:
468 return -EINVAL;
469 }
471 /* enable additional interrupts here */
472 if (lcd_revision == LCD_VERSION_1) {
473 reg |= LCD_V1_UNDERFLOW_INT_ENA;
474 } else {
475 reg_int = lcdc_read(LCD_INT_ENABLE_SET_REG) |
476 LCD_V2_UNDERFLOW_INT_ENA;
477 lcdc_write(reg_int, LCD_INT_ENABLE_SET_REG);
478 }
480 lcdc_write(reg, LCD_RASTER_CTRL_REG);
482 reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
484 reg |= LCD_SYNC_CTRL;
486 if (cfg->sync_edge)
487 reg |= LCD_SYNC_EDGE;
488 else
489 reg &= ~LCD_SYNC_EDGE;
491 if (panel->sync & FB_SYNC_HOR_HIGH_ACT)
492 reg |= LCD_INVERT_LINE_CLOCK;
493 else
494 reg &= ~LCD_INVERT_LINE_CLOCK;
496 if (panel->sync & FB_SYNC_VERT_HIGH_ACT)
497 reg |= LCD_INVERT_FRAME_CLOCK;
498 else
499 reg &= ~LCD_INVERT_FRAME_CLOCK;
501 lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
503 return 0;
504 }
506 static int lcd_cfg_frame_buffer(struct da8xx_fb_par *par, u32 width, u32 height,
507 u32 bpp, u32 raster_order)
508 {
509 u32 reg;
511 if (bpp > 16 && lcd_revision == LCD_VERSION_1)
512 return -EINVAL;
514 /* Set the Panel Width */
515 /* Pixels per line = (PPL + 1)*16 */
516 if (lcd_revision == LCD_VERSION_1) {
517 /*
518 * 0x3F in bits 4..9 gives max horizontal resolution = 1024
519 * pixels.
520 */
521 width &= 0x3f0;
522 } else {
523 /*
524 * 0x7F in bits 4..10 gives max horizontal resolution = 2048
525 * pixels.
526 */
527 width &= 0x7f0;
528 }
530 reg = lcdc_read(LCD_RASTER_TIMING_0_REG);
531 reg &= 0xfffffc00;
532 if (lcd_revision == LCD_VERSION_1) {
533 reg |= ((width >> 4) - 1) << 4;
534 } else {
535 width = (width >> 4) - 1;
536 reg |= ((width & 0x3f) << 4) | ((width & 0x40) >> 3);
537 }
538 lcdc_write(reg, LCD_RASTER_TIMING_0_REG);
540 /* Set the Panel Height */
541 /* Set bits 9:0 of Lines Per Pixel */
542 reg = lcdc_read(LCD_RASTER_TIMING_1_REG);
543 reg = ((height - 1) & 0x3ff) | (reg & 0xfffffc00);
544 lcdc_write(reg, LCD_RASTER_TIMING_1_REG);
546 /* Set bit 10 of Lines Per Pixel */
547 if (lcd_revision == LCD_VERSION_2) {
548 reg = lcdc_read(LCD_RASTER_TIMING_2_REG);
549 reg |= ((height - 1) & 0x400) << 16;
550 lcdc_write(reg, LCD_RASTER_TIMING_2_REG);
551 }
553 /* Set the Raster Order of the Frame Buffer */
554 reg = lcdc_read(LCD_RASTER_CTRL_REG) & ~(1 << 8);
555 if (raster_order)
556 reg |= LCD_RASTER_ORDER;
558 par->palette_sz = 16 * 2;
560 switch (bpp) {
561 case 1:
562 case 2:
563 case 4:
564 case 16:
565 break;
566 case 24:
567 reg |= LCD_V2_TFT_24BPP_MODE;
568 case 32:
569 reg |= LCD_V2_TFT_24BPP_UNPACK;
570 break;
572 case 8:
573 par->palette_sz = 256 * 2;
574 break;
576 default:
577 return -EINVAL;
578 }
580 lcdc_write(reg, LCD_RASTER_CTRL_REG);
582 return 0;
583 }
585 #define CNVT_TOHW(val, width) ((((val) << (width)) + 0x7FFF - (val)) >> 16)
586 static int fb_setcolreg(unsigned regno, unsigned red, unsigned green,
587 unsigned blue, unsigned transp,
588 struct fb_info *info)
589 {
590 struct da8xx_fb_par *par = info->par;
591 unsigned short *palette = (unsigned short *) par->v_palette_base;
592 u_short pal;
593 int update_hw = 0;
595 if (regno > 255)
596 return 1;
598 if (info->fix.visual == FB_VISUAL_DIRECTCOLOR)
599 return 1;
601 if (info->var.bits_per_pixel > 16 && lcd_revision == LCD_VERSION_1)
602 return -EINVAL;
604 switch (info->fix.visual) {
605 case FB_VISUAL_TRUECOLOR:
606 red = CNVT_TOHW(red, info->var.red.length);
607 green = CNVT_TOHW(green, info->var.green.length);
608 blue = CNVT_TOHW(blue, info->var.blue.length);
609 break;
610 case FB_VISUAL_PSEUDOCOLOR:
611 switch (info->var.bits_per_pixel) {
612 case 4:
613 if (regno > 15)
614 return -EINVAL;
616 if (info->var.grayscale) {
617 pal = regno;
618 } else {
619 red >>= 4;
620 green >>= 8;
621 blue >>= 12;
623 pal = red & 0x0f00;
624 pal |= green & 0x00f0;
625 pal |= blue & 0x000f;
626 }
627 if (regno == 0)
628 pal |= 0x2000;
629 palette[regno] = pal;
630 break;
632 case 8:
633 red >>= 4;
634 green >>= 8;
635 blue >>= 12;
637 pal = (red & 0x0f00);
638 pal |= (green & 0x00f0);
639 pal |= (blue & 0x000f);
641 if (palette[regno] != pal) {
642 update_hw = 1;
643 palette[regno] = pal;
644 }
645 break;
646 }
647 break;
648 }
650 /* Truecolor has hardware independent palette */
651 if (info->fix.visual == FB_VISUAL_TRUECOLOR) {
652 u32 v;
654 if (regno > 15)
655 return -EINVAL;
657 v = (red << info->var.red.offset) |
658 (green << info->var.green.offset) |
659 (blue << info->var.blue.offset);
661 switch (info->var.bits_per_pixel) {
662 case 16:
663 ((u16 *) (info->pseudo_palette))[regno] = v;
664 break;
665 case 24:
666 case 32:
667 ((u32 *) (info->pseudo_palette))[regno] = v;
668 break;
669 }
670 if (palette[0] != 0x4000) {
671 update_hw = 1;
672 palette[0] = 0x4000;
673 }
674 }
676 /* Update the palette in the h/w as needed. */
677 if (update_hw)
678 lcd_blit(LOAD_PALETTE, par);
680 return 0;
681 }
682 #undef CNVT_TOHW
684 static void lcd_reset(struct da8xx_fb_par *par)
685 {
686 /* Disable the Raster if previously Enabled */
687 lcd_disable_raster(false);
689 /* DMA has to be disabled */
690 lcdc_write(0, LCD_DMA_CTRL_REG);
691 lcdc_write(0, LCD_RASTER_CTRL_REG);
693 if (lcd_revision == LCD_VERSION_2) {
694 lcdc_write(0, LCD_INT_ENABLE_SET_REG);
695 /* Write 1 to reset */
696 lcdc_write(LCD_CLK_MAIN_RESET, LCD_CLK_RESET_REG);
697 lcdc_write(0, LCD_CLK_RESET_REG);
698 }
699 }
701 static void lcd_calc_clk_divider(struct da8xx_fb_par *par)
702 {
703 unsigned int lcd_clk, div;
705 lcd_clk = clk_get_rate(par->lcdc_clk);
706 div = lcd_clk / par->pxl_clk;
708 /* Configure the LCD clock divisor. */
709 lcdc_write(LCD_CLK_DIVISOR(div) |
710 (LCD_RASTER_MODE & 0x1), LCD_CTRL_REG);
712 if (lcd_revision == LCD_VERSION_2)
713 lcdc_write(LCD_V2_DMA_CLK_EN | LCD_V2_LIDD_CLK_EN |
714 LCD_V2_CORE_CLK_EN, LCD_CLK_ENABLE_REG);
716 }
718 static int lcd_init(struct da8xx_fb_par *par, const struct lcd_ctrl_config *cfg,
719 struct fb_videomode *panel)
720 {
721 u32 bpp;
722 int ret = 0;
724 lcd_reset(par);
726 /* Calculate the divider */
727 lcd_calc_clk_divider(par);
729 if (panel->sync & FB_SYNC_CLK_INVERT)
730 lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) |
731 LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
732 else
733 lcdc_write((lcdc_read(LCD_RASTER_TIMING_2_REG) &
734 ~LCD_INVERT_PIXEL_CLOCK), LCD_RASTER_TIMING_2_REG);
736 /* Configure the DMA burst size and fifo threshold. */
737 ret = lcd_cfg_dma(cfg->dma_burst_sz, cfg->fifo_th);
738 if (ret < 0)
739 return ret;
741 /* Configure the vertical and horizontal sync properties. */
742 lcd_cfg_vertical_sync(panel->lower_margin, panel->vsync_len,
743 panel->upper_margin);
744 lcd_cfg_horizontal_sync(panel->right_margin, panel->hsync_len,
745 panel->left_margin);
747 /* Configure for disply */
748 ret = lcd_cfg_display(cfg, panel);
749 if (ret < 0)
750 return ret;
752 bpp = cfg->bpp;
754 if (bpp == 12)
755 bpp = 16;
756 ret = lcd_cfg_frame_buffer(par, (unsigned int)panel->xres,
757 (unsigned int)panel->yres, bpp,
758 cfg->raster_order);
759 if (ret < 0)
760 return ret;
762 /* Configure FDD */
763 lcdc_write((lcdc_read(LCD_RASTER_CTRL_REG) & 0xfff00fff) |
764 (cfg->fdd << 12), LCD_RASTER_CTRL_REG);
766 return 0;
767 }
769 /* IRQ handler for version 2 of LCDC */
770 static irqreturn_t lcdc_irq_handler_rev02(int irq, void *arg)
771 {
772 struct da8xx_fb_par *par = arg;
773 u32 stat = lcdc_read(LCD_MASKED_STAT_REG);
775 if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
776 lcd_disable_raster(false);
777 lcdc_write(stat, LCD_MASKED_STAT_REG);
778 lcd_enable_raster();
779 } else if (stat & LCD_PL_LOAD_DONE) {
780 /*
781 * Must disable raster before changing state of any control bit.
782 * And also must be disabled before clearing the PL loading
783 * interrupt via the following write to the status register. If
784 * this is done after then one gets multiple PL done interrupts.
785 */
786 lcd_disable_raster(false);
788 lcdc_write(stat, LCD_MASKED_STAT_REG);
790 /* Disable PL completion interrupt */
791 lcdc_write(LCD_V2_PL_INT_ENA, LCD_INT_ENABLE_CLR_REG);
793 /* Setup and start data loading mode */
794 lcd_blit(LOAD_DATA, par);
795 } else {
796 lcdc_write(stat, LCD_MASKED_STAT_REG);
798 if (stat & LCD_END_OF_FRAME0) {
799 par->which_dma_channel_done = 0;
800 lcdc_write(par->dma_start,
801 LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
802 lcdc_write(par->dma_end,
803 LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
804 par->vsync_flag = 1;
805 wake_up_interruptible(&par->vsync_wait);
806 }
808 if (stat & LCD_END_OF_FRAME1) {
809 par->which_dma_channel_done = 1;
810 lcdc_write(par->dma_start,
811 LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
812 lcdc_write(par->dma_end,
813 LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
814 par->vsync_flag = 1;
815 wake_up_interruptible(&par->vsync_wait);
816 }
818 /* Set only when controller is disabled and at the end of
819 * active frame
820 */
821 if (stat & BIT(0)) {
822 frame_done_flag = 1;
823 wake_up_interruptible(&frame_done_wq);
824 }
825 }
827 lcdc_write(0, LCD_END_OF_INT_IND_REG);
828 return IRQ_HANDLED;
829 }
831 /* IRQ handler for version 1 LCDC */
832 static irqreturn_t lcdc_irq_handler_rev01(int irq, void *arg)
833 {
834 struct da8xx_fb_par *par = arg;
835 u32 stat = lcdc_read(LCD_STAT_REG);
836 u32 reg_ras;
838 if ((stat & LCD_SYNC_LOST) && (stat & LCD_FIFO_UNDERFLOW)) {
839 lcd_disable_raster(false);
840 lcdc_write(stat, LCD_STAT_REG);
841 lcd_enable_raster();
842 } else if (stat & LCD_PL_LOAD_DONE) {
843 /*
844 * Must disable raster before changing state of any control bit.
845 * And also must be disabled before clearing the PL loading
846 * interrupt via the following write to the status register. If
847 * this is done after then one gets multiple PL done interrupts.
848 */
849 lcd_disable_raster(false);
851 lcdc_write(stat, LCD_STAT_REG);
853 /* Disable PL completion inerrupt */
854 reg_ras = lcdc_read(LCD_RASTER_CTRL_REG);
855 reg_ras &= ~LCD_V1_PL_INT_ENA;
856 lcdc_write(reg_ras, LCD_RASTER_CTRL_REG);
858 /* Setup and start data loading mode */
859 lcd_blit(LOAD_DATA, par);
860 } else {
861 lcdc_write(stat, LCD_STAT_REG);
863 if (stat & LCD_END_OF_FRAME0) {
864 par->which_dma_channel_done = 0;
865 lcdc_write(par->dma_start,
866 LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
867 lcdc_write(par->dma_end,
868 LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
869 par->vsync_flag = 1;
870 wake_up_interruptible(&par->vsync_wait);
871 }
873 if (stat & LCD_END_OF_FRAME1) {
874 par->which_dma_channel_done = 1;
875 lcdc_write(par->dma_start,
876 LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
877 lcdc_write(par->dma_end,
878 LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
879 par->vsync_flag = 1;
880 wake_up_interruptible(&par->vsync_wait);
881 }
882 }
884 return IRQ_HANDLED;
885 }
887 static int fb_check_var(struct fb_var_screeninfo *var,
888 struct fb_info *info)
889 {
890 int err = 0;
892 if (var->bits_per_pixel > 16 && lcd_revision == LCD_VERSION_1)
893 return -EINVAL;
895 switch (var->bits_per_pixel) {
896 case 1:
897 case 8:
898 var->red.offset = 0;
899 var->red.length = 8;
900 var->green.offset = 0;
901 var->green.length = 8;
902 var->blue.offset = 0;
903 var->blue.length = 8;
904 var->transp.offset = 0;
905 var->transp.length = 0;
906 var->nonstd = 0;
907 break;
908 case 4:
909 var->red.offset = 0;
910 var->red.length = 4;
911 var->green.offset = 0;
912 var->green.length = 4;
913 var->blue.offset = 0;
914 var->blue.length = 4;
915 var->transp.offset = 0;
916 var->transp.length = 0;
917 var->nonstd = FB_NONSTD_REV_PIX_IN_B;
918 break;
919 case 16: /* RGB 565 */
920 var->red.offset = 11;
921 var->red.length = 5;
922 var->green.offset = 5;
923 var->green.length = 6;
924 var->blue.offset = 0;
925 var->blue.length = 5;
926 var->transp.offset = 0;
927 var->transp.length = 0;
928 var->nonstd = 0;
929 break;
930 case 24:
931 var->red.offset = 16;
932 var->red.length = 8;
933 var->green.offset = 8;
934 var->green.length = 8;
935 var->blue.offset = 0;
936 var->blue.length = 8;
937 var->nonstd = 0;
938 break;
939 case 32:
940 var->transp.offset = 24;
941 var->transp.length = 8;
942 var->red.offset = 16;
943 var->red.length = 8;
944 var->green.offset = 8;
945 var->green.length = 8;
946 var->blue.offset = 0;
947 var->blue.length = 8;
948 var->nonstd = 0;
949 break;
950 default:
951 err = -EINVAL;
952 }
954 var->red.msb_right = 0;
955 var->green.msb_right = 0;
956 var->blue.msb_right = 0;
957 var->transp.msb_right = 0;
958 return err;
959 }
961 #ifdef CONFIG_CPU_FREQ
962 static int lcd_da8xx_cpufreq_transition(struct notifier_block *nb,
963 unsigned long val, void *data)
964 {
965 struct da8xx_fb_par *par;
967 par = container_of(nb, struct da8xx_fb_par, freq_transition);
968 if (val == CPUFREQ_POSTCHANGE) {
969 if (par->lcd_fck_rate != clk_get_rate(par->lcdc_clk)) {
970 par->lcd_fck_rate = clk_get_rate(par->lcdc_clk);
971 lcd_disable_raster(true);
972 lcd_calc_clk_divider(par);
973 if (par->blank == FB_BLANK_UNBLANK)
974 lcd_enable_raster();
975 }
976 }
978 return 0;
979 }
981 static inline int lcd_da8xx_cpufreq_register(struct da8xx_fb_par *par)
982 {
983 par->freq_transition.notifier_call = lcd_da8xx_cpufreq_transition;
985 return cpufreq_register_notifier(&par->freq_transition,
986 CPUFREQ_TRANSITION_NOTIFIER);
987 }
989 static inline void lcd_da8xx_cpufreq_deregister(struct da8xx_fb_par *par)
990 {
991 cpufreq_unregister_notifier(&par->freq_transition,
992 CPUFREQ_TRANSITION_NOTIFIER);
993 }
994 #endif
996 static int fb_remove(struct platform_device *dev)
997 {
998 struct fb_info *info = dev_get_drvdata(&dev->dev);
1000 if (info) {
1001 struct da8xx_fb_par *par = info->par;
1003 #ifdef CONFIG_CPU_FREQ
1004 lcd_da8xx_cpufreq_deregister(par);
1005 #endif
1006 if (par->panel_power_ctrl)
1007 par->panel_power_ctrl(0);
1009 lcd_disable_raster(true);
1010 lcdc_write(0, LCD_RASTER_CTRL_REG);
1012 /* disable DMA */
1013 lcdc_write(0, LCD_DMA_CTRL_REG);
1015 unregister_framebuffer(info);
1016 fb_dealloc_cmap(&info->cmap);
1017 dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
1018 par->p_palette_base);
1019 dma_free_coherent(NULL, par->vram_size, par->vram_virt,
1020 par->vram_phys);
1021 free_irq(par->irq, par);
1022 pm_runtime_put_sync(&dev->dev);
1023 pm_runtime_disable(&dev->dev);
1024 framebuffer_release(info);
1025 iounmap(da8xx_fb_reg_base);
1026 release_mem_region(lcdc_regs->start, resource_size(lcdc_regs));
1028 }
1029 return 0;
1030 }
1032 /*
1033 * Function to wait for vertical sync which for this LCD peripheral
1034 * translates into waiting for the current raster frame to complete.
1035 */
1036 static int fb_wait_for_vsync(struct fb_info *info)
1037 {
1038 struct da8xx_fb_par *par = info->par;
1039 int ret;
1041 /*
1042 * Set flag to 0 and wait for isr to set to 1. It would seem there is a
1043 * race condition here where the ISR could have occurred just before or
1044 * just after this set. But since we are just coarsely waiting for
1045 * a frame to complete then that's OK. i.e. if the frame completed
1046 * just before this code executed then we have to wait another full
1047 * frame time but there is no way to avoid such a situation. On the
1048 * other hand if the frame completed just after then we don't need
1049 * to wait long at all. Either way we are guaranteed to return to the
1050 * user immediately after a frame completion which is all that is
1051 * required.
1052 */
1053 par->vsync_flag = 0;
1054 ret = wait_event_interruptible_timeout(par->vsync_wait,
1055 par->vsync_flag != 0,
1056 par->vsync_timeout);
1057 if (ret < 0)
1058 return ret;
1059 if (ret == 0)
1060 return -ETIMEDOUT;
1062 return 0;
1063 }
1065 static int fb_ioctl(struct fb_info *info, unsigned int cmd,
1066 unsigned long arg)
1067 {
1068 struct lcd_sync_arg sync_arg;
1070 switch (cmd) {
1071 case FBIOGET_CONTRAST:
1072 case FBIOPUT_CONTRAST:
1073 case FBIGET_BRIGHTNESS:
1074 case FBIPUT_BRIGHTNESS:
1075 case FBIGET_COLOR:
1076 case FBIPUT_COLOR:
1077 return -ENOTTY;
1078 case FBIPUT_HSYNC:
1079 if (copy_from_user(&sync_arg, (char *)arg,
1080 sizeof(struct lcd_sync_arg)))
1081 return -EFAULT;
1082 lcd_cfg_horizontal_sync(sync_arg.back_porch,
1083 sync_arg.pulse_width,
1084 sync_arg.front_porch);
1085 break;
1086 case FBIPUT_VSYNC:
1087 if (copy_from_user(&sync_arg, (char *)arg,
1088 sizeof(struct lcd_sync_arg)))
1089 return -EFAULT;
1090 lcd_cfg_vertical_sync(sync_arg.back_porch,
1091 sync_arg.pulse_width,
1092 sync_arg.front_porch);
1093 break;
1094 case FBIO_WAITFORVSYNC:
1095 return fb_wait_for_vsync(info);
1096 default:
1097 return -EINVAL;
1098 }
1099 return 0;
1100 }
1102 static int cfb_blank(int blank, struct fb_info *info)
1103 {
1104 struct da8xx_fb_par *par = info->par;
1105 int ret = 0;
1107 if (par->blank == blank)
1108 return 0;
1110 par->blank = blank;
1111 switch (blank) {
1112 case FB_BLANK_UNBLANK:
1113 lcd_enable_raster();
1115 if (par->panel_power_ctrl)
1116 par->panel_power_ctrl(1);
1117 break;
1118 case FB_BLANK_NORMAL:
1119 case FB_BLANK_VSYNC_SUSPEND:
1120 case FB_BLANK_HSYNC_SUSPEND:
1121 case FB_BLANK_POWERDOWN:
1122 if (par->panel_power_ctrl)
1123 par->panel_power_ctrl(0);
1125 lcd_disable_raster(true);
1126 break;
1127 default:
1128 ret = -EINVAL;
1129 }
1131 return ret;
1132 }
1134 /*
1135 * Set new x,y offsets in the virtual display for the visible area and switch
1136 * to the new mode.
1137 */
1138 static int da8xx_pan_display(struct fb_var_screeninfo *var,
1139 struct fb_info *fbi)
1140 {
1141 int ret = 0;
1142 struct fb_var_screeninfo new_var;
1143 struct da8xx_fb_par *par = fbi->par;
1144 struct fb_fix_screeninfo *fix = &fbi->fix;
1145 unsigned int end;
1146 unsigned int start;
1147 unsigned long irq_flags;
1149 if (var->xoffset != fbi->var.xoffset ||
1150 var->yoffset != fbi->var.yoffset) {
1151 memcpy(&new_var, &fbi->var, sizeof(new_var));
1152 new_var.xoffset = var->xoffset;
1153 new_var.yoffset = var->yoffset;
1154 if (fb_check_var(&new_var, fbi))
1155 ret = -EINVAL;
1156 else {
1157 memcpy(&fbi->var, &new_var, sizeof(new_var));
1159 start = fix->smem_start +
1160 new_var.yoffset * fix->line_length +
1161 new_var.xoffset * fbi->var.bits_per_pixel / 8;
1162 end = start + fbi->var.yres * fix->line_length - 1;
1163 par->dma_start = start;
1164 par->dma_end = end;
1165 spin_lock_irqsave(&par->lock_for_chan_update,
1166 irq_flags);
1167 if (par->which_dma_channel_done == 0) {
1168 lcdc_write(par->dma_start,
1169 LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
1170 lcdc_write(par->dma_end,
1171 LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
1172 } else if (par->which_dma_channel_done == 1) {
1173 lcdc_write(par->dma_start,
1174 LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
1175 lcdc_write(par->dma_end,
1176 LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
1177 }
1178 spin_unlock_irqrestore(&par->lock_for_chan_update,
1179 irq_flags);
1180 }
1181 }
1183 return ret;
1184 }
1186 static struct fb_ops da8xx_fb_ops = {
1187 .owner = THIS_MODULE,
1188 .fb_check_var = fb_check_var,
1189 .fb_setcolreg = fb_setcolreg,
1190 .fb_pan_display = da8xx_pan_display,
1191 .fb_ioctl = fb_ioctl,
1192 .fb_fillrect = cfb_fillrect,
1193 .fb_copyarea = cfb_copyarea,
1194 .fb_imageblit = cfb_imageblit,
1195 .fb_blank = cfb_blank,
1196 };
1198 /* Calculate and return pixel clock period in pico seconds */
1199 static unsigned int da8xxfb_pixel_clk_period(struct da8xx_fb_par *par)
1200 {
1201 unsigned int lcd_clk, div;
1202 unsigned int configured_pix_clk;
1203 unsigned long long pix_clk_period_picosec = 1000000000000ULL;
1205 lcd_clk = clk_get_rate(par->lcdc_clk);
1206 div = lcd_clk / par->pxl_clk;
1207 configured_pix_clk = (lcd_clk / div);
1209 do_div(pix_clk_period_picosec, configured_pix_clk);
1211 return pix_clk_period_picosec;
1212 }
1214 static int fb_probe(struct platform_device *device)
1215 {
1216 struct da8xx_lcdc_platform_data *fb_pdata =
1217 device->dev.platform_data;
1218 struct lcd_ctrl_config *lcd_cfg;
1219 struct fb_videomode *lcdc_info;
1220 struct fb_info *da8xx_fb_info;
1221 struct clk *fb_clk = NULL;
1222 struct da8xx_fb_par *par;
1223 resource_size_t len;
1224 int ret, i;
1225 unsigned long ulcm;
1227 if (fb_pdata == NULL) {
1228 dev_err(&device->dev, "Can not get platform data\n");
1229 return -ENOENT;
1230 }
1232 lcdc_regs = platform_get_resource(device, IORESOURCE_MEM, 0);
1233 if (!lcdc_regs) {
1234 dev_err(&device->dev,
1235 "Can not get memory resource for LCD controller\n");
1236 return -ENOENT;
1237 }
1239 len = resource_size(lcdc_regs);
1241 lcdc_regs = request_mem_region(lcdc_regs->start, len, lcdc_regs->name);
1242 if (!lcdc_regs)
1243 return -EBUSY;
1245 da8xx_fb_reg_base = ioremap(lcdc_regs->start, len);
1246 if (!da8xx_fb_reg_base) {
1247 ret = -EBUSY;
1248 goto err_request_mem;
1249 }
1251 fb_clk = clk_get(&device->dev, "fck");
1252 if (IS_ERR(fb_clk)) {
1253 dev_err(&device->dev, "Can not get device clock\n");
1254 ret = -ENODEV;
1255 goto err_ioremap;
1256 }
1258 pm_runtime_enable(&device->dev);
1259 pm_runtime_get_sync(&device->dev);
1261 /* Determine LCD IP Version */
1262 switch (lcdc_read(LCD_PID_REG)) {
1263 case 0x4C100102:
1264 lcd_revision = LCD_VERSION_1;
1265 break;
1266 case 0x4F200800:
1267 case 0x4F201000:
1268 lcd_revision = LCD_VERSION_2;
1269 break;
1270 default:
1271 dev_warn(&device->dev, "Unknown PID Reg value 0x%x, "
1272 "defaulting to LCD revision 1\n",
1273 lcdc_read(LCD_PID_REG));
1274 lcd_revision = LCD_VERSION_1;
1275 break;
1276 }
1278 for (i = 0, lcdc_info = known_lcd_panels;
1279 i < ARRAY_SIZE(known_lcd_panels);
1280 i++, lcdc_info++) {
1281 if (strcmp(fb_pdata->type, lcdc_info->name) == 0)
1282 break;
1283 }
1285 if (i == ARRAY_SIZE(known_lcd_panels)) {
1286 dev_err(&device->dev, "GLCD: No valid panel found\n");
1287 ret = -ENODEV;
1288 goto err_pm_runtime_disable;
1289 } else
1290 dev_info(&device->dev, "GLCD: Found %s panel\n",
1291 fb_pdata->type);
1293 lcd_cfg = (struct lcd_ctrl_config *)fb_pdata->controller_data;
1295 da8xx_fb_info = framebuffer_alloc(sizeof(struct da8xx_fb_par),
1296 &device->dev);
1297 if (!da8xx_fb_info) {
1298 dev_dbg(&device->dev, "Memory allocation failed for fb_info\n");
1299 ret = -ENOMEM;
1300 goto err_pm_runtime_disable;
1301 }
1303 par = da8xx_fb_info->par;
1304 par->lcdc_clk = fb_clk;
1305 #ifdef CONFIG_CPU_FREQ
1306 par->lcd_fck_rate = clk_get_rate(fb_clk);
1307 #endif
1308 par->pxl_clk = lcdc_info->pixclock;
1309 if (fb_pdata->panel_power_ctrl) {
1310 par->panel_power_ctrl = fb_pdata->panel_power_ctrl;
1311 par->panel_power_ctrl(1);
1312 }
1314 if (lcd_init(par, lcd_cfg, lcdc_info) < 0) {
1315 dev_err(&device->dev, "lcd_init failed\n");
1316 ret = -EFAULT;
1317 goto err_release_fb;
1318 }
1320 /* allocate frame buffer */
1321 par->vram_size = lcdc_info->xres * lcdc_info->yres * lcd_cfg->bpp;
1322 ulcm = lcm((lcdc_info->xres * lcd_cfg->bpp)/8, PAGE_SIZE);
1323 par->vram_size = roundup(par->vram_size/8, ulcm);
1324 par->vram_size = par->vram_size * LCD_NUM_BUFFERS;
1326 par->vram_virt = dma_alloc_coherent(NULL,
1327 par->vram_size,
1328 (resource_size_t *) &par->vram_phys,
1329 GFP_KERNEL | GFP_DMA);
1330 if (!par->vram_virt) {
1331 dev_err(&device->dev,
1332 "GLCD: kmalloc for frame buffer failed\n");
1333 ret = -EINVAL;
1334 goto err_release_fb;
1335 }
1337 da8xx_fb_info->screen_base = (char __iomem *) par->vram_virt;
1338 da8xx_fb_fix.smem_start = par->vram_phys;
1339 da8xx_fb_fix.smem_len = par->vram_size;
1340 da8xx_fb_fix.line_length = (lcdc_info->xres * lcd_cfg->bpp) / 8;
1342 par->dma_start = par->vram_phys;
1343 par->dma_end = par->dma_start + lcdc_info->yres *
1344 da8xx_fb_fix.line_length - 1;
1346 /* allocate palette buffer */
1347 par->v_palette_base = dma_alloc_coherent(NULL,
1348 PALETTE_SIZE,
1349 (resource_size_t *)
1350 &par->p_palette_base,
1351 GFP_KERNEL | GFP_DMA);
1352 if (!par->v_palette_base) {
1353 dev_err(&device->dev,
1354 "GLCD: kmalloc for palette buffer failed\n");
1355 ret = -EINVAL;
1356 goto err_release_fb_mem;
1357 }
1358 memset(par->v_palette_base, 0, PALETTE_SIZE);
1360 par->irq = platform_get_irq(device, 0);
1361 if (par->irq < 0) {
1362 ret = -ENOENT;
1363 goto err_release_pl_mem;
1364 }
1366 /* Initialize par */
1367 da8xx_fb_info->var.bits_per_pixel = lcd_cfg->bpp;
1369 da8xx_fb_var.xres = lcdc_info->xres;
1370 da8xx_fb_var.xres_virtual = lcdc_info->xres;
1372 da8xx_fb_var.yres = lcdc_info->yres;
1373 da8xx_fb_var.yres_virtual = lcdc_info->yres * LCD_NUM_BUFFERS;
1375 da8xx_fb_var.grayscale =
1376 lcd_cfg->panel_shade == MONOCHROME ? 1 : 0;
1377 da8xx_fb_var.bits_per_pixel = lcd_cfg->bpp;
1379 da8xx_fb_var.hsync_len = lcdc_info->hsync_len;
1380 da8xx_fb_var.vsync_len = lcdc_info->vsync_len;
1381 da8xx_fb_var.right_margin = lcdc_info->right_margin;
1382 da8xx_fb_var.left_margin = lcdc_info->left_margin;
1383 da8xx_fb_var.lower_margin = lcdc_info->lower_margin;
1384 da8xx_fb_var.upper_margin = lcdc_info->upper_margin;
1385 da8xx_fb_var.pixclock = da8xxfb_pixel_clk_period(par);
1387 /* Initialize fbinfo */
1388 da8xx_fb_info->flags = FBINFO_FLAG_DEFAULT;
1389 da8xx_fb_info->fix = da8xx_fb_fix;
1390 da8xx_fb_info->var = da8xx_fb_var;
1391 da8xx_fb_info->fbops = &da8xx_fb_ops;
1392 da8xx_fb_info->pseudo_palette = par->pseudo_palette;
1393 da8xx_fb_info->fix.visual = (da8xx_fb_info->var.bits_per_pixel <= 8) ?
1394 FB_VISUAL_PSEUDOCOLOR : FB_VISUAL_TRUECOLOR;
1396 ret = fb_alloc_cmap(&da8xx_fb_info->cmap, PALETTE_SIZE, 0);
1397 if (ret)
1398 goto err_release_pl_mem;
1399 da8xx_fb_info->cmap.len = par->palette_sz;
1401 /* initialize var_screeninfo */
1402 da8xx_fb_var.activate = FB_ACTIVATE_FORCE;
1403 fb_set_var(da8xx_fb_info, &da8xx_fb_var);
1405 dev_set_drvdata(&device->dev, da8xx_fb_info);
1407 /* initialize the vsync wait queue */
1408 init_waitqueue_head(&par->vsync_wait);
1409 par->vsync_timeout = HZ / 5;
1410 par->which_dma_channel_done = -1;
1411 spin_lock_init(&par->lock_for_chan_update);
1413 /* Register the Frame Buffer */
1414 if (register_framebuffer(da8xx_fb_info) < 0) {
1415 dev_err(&device->dev,
1416 "GLCD: Frame Buffer Registration Failed!\n");
1417 ret = -EINVAL;
1418 goto err_dealloc_cmap;
1419 }
1421 #ifdef CONFIG_CPU_FREQ
1422 ret = lcd_da8xx_cpufreq_register(par);
1423 if (ret) {
1424 dev_err(&device->dev, "failed to register cpufreq\n");
1425 goto err_cpu_freq;
1426 }
1427 #endif
1429 if (lcd_revision == LCD_VERSION_1)
1430 lcdc_irq_handler = lcdc_irq_handler_rev01;
1431 else {
1432 init_waitqueue_head(&frame_done_wq);
1433 lcdc_irq_handler = lcdc_irq_handler_rev02;
1434 }
1436 ret = request_irq(par->irq, lcdc_irq_handler, 0,
1437 DRIVER_NAME, par);
1438 if (ret)
1439 goto irq_freq;
1440 return 0;
1442 irq_freq:
1443 #ifdef CONFIG_CPU_FREQ
1444 lcd_da8xx_cpufreq_deregister(par);
1445 err_cpu_freq:
1446 #endif
1447 unregister_framebuffer(da8xx_fb_info);
1449 err_dealloc_cmap:
1450 fb_dealloc_cmap(&da8xx_fb_info->cmap);
1452 err_release_pl_mem:
1453 dma_free_coherent(NULL, PALETTE_SIZE, par->v_palette_base,
1454 par->p_palette_base);
1456 err_release_fb_mem:
1457 dma_free_coherent(NULL, par->vram_size, par->vram_virt, par->vram_phys);
1459 err_release_fb:
1460 framebuffer_release(da8xx_fb_info);
1462 err_pm_runtime_disable:
1463 pm_runtime_put_sync(&device->dev);
1464 pm_runtime_disable(&device->dev);
1466 err_ioremap:
1467 iounmap(da8xx_fb_reg_base);
1469 err_request_mem:
1470 release_mem_region(lcdc_regs->start, len);
1472 return ret;
1473 }
1475 #ifdef CONFIG_PM
1476 struct lcdc_context {
1477 u32 clk_enable;
1478 u32 ctrl;
1479 u32 dma_ctrl;
1480 u32 raster_timing_0;
1481 u32 raster_timing_1;
1482 u32 raster_timing_2;
1483 u32 int_enable_set;
1484 u32 dma_frm_buf_base_addr_0;
1485 u32 dma_frm_buf_ceiling_addr_0;
1486 u32 dma_frm_buf_base_addr_1;
1487 u32 dma_frm_buf_ceiling_addr_1;
1488 u32 raster_ctrl;
1489 } reg_context;
1491 static void lcd_context_save(void)
1492 {
1493 if (lcd_revision == LCD_VERSION_2) {
1494 reg_context.clk_enable = lcdc_read(LCD_CLK_ENABLE_REG);
1495 reg_context.int_enable_set = lcdc_read(LCD_INT_ENABLE_SET_REG);
1496 }
1498 reg_context.ctrl = lcdc_read(LCD_CTRL_REG);
1499 reg_context.dma_ctrl = lcdc_read(LCD_DMA_CTRL_REG);
1500 reg_context.raster_timing_0 = lcdc_read(LCD_RASTER_TIMING_0_REG);
1501 reg_context.raster_timing_1 = lcdc_read(LCD_RASTER_TIMING_1_REG);
1502 reg_context.raster_timing_2 = lcdc_read(LCD_RASTER_TIMING_2_REG);
1503 reg_context.dma_frm_buf_base_addr_0 =
1504 lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
1505 reg_context.dma_frm_buf_ceiling_addr_0 =
1506 lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
1507 reg_context.dma_frm_buf_base_addr_1 =
1508 lcdc_read(LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
1509 reg_context.dma_frm_buf_ceiling_addr_1 =
1510 lcdc_read(LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
1511 reg_context.raster_ctrl = lcdc_read(LCD_RASTER_CTRL_REG);
1512 return;
1513 }
1515 static void lcd_context_restore(void)
1516 {
1517 if (lcd_revision == LCD_VERSION_2) {
1518 lcdc_write(reg_context.clk_enable, LCD_CLK_ENABLE_REG);
1519 lcdc_write(reg_context.int_enable_set, LCD_INT_ENABLE_SET_REG);
1520 }
1522 lcdc_write(reg_context.ctrl, LCD_CTRL_REG);
1523 lcdc_write(reg_context.dma_ctrl, LCD_DMA_CTRL_REG);
1524 lcdc_write(reg_context.raster_timing_0, LCD_RASTER_TIMING_0_REG);
1525 lcdc_write(reg_context.raster_timing_1, LCD_RASTER_TIMING_1_REG);
1526 lcdc_write(reg_context.raster_timing_2, LCD_RASTER_TIMING_2_REG);
1527 lcdc_write(reg_context.dma_frm_buf_base_addr_0,
1528 LCD_DMA_FRM_BUF_BASE_ADDR_0_REG);
1529 lcdc_write(reg_context.dma_frm_buf_ceiling_addr_0,
1530 LCD_DMA_FRM_BUF_CEILING_ADDR_0_REG);
1531 lcdc_write(reg_context.dma_frm_buf_base_addr_1,
1532 LCD_DMA_FRM_BUF_BASE_ADDR_1_REG);
1533 lcdc_write(reg_context.dma_frm_buf_ceiling_addr_1,
1534 LCD_DMA_FRM_BUF_CEILING_ADDR_1_REG);
1535 lcdc_write(reg_context.raster_ctrl, LCD_RASTER_CTRL_REG);
1536 return;
1537 }
1539 static int fb_suspend(struct platform_device *dev, pm_message_t state)
1540 {
1541 struct fb_info *info = platform_get_drvdata(dev);
1542 struct da8xx_fb_par *par = info->par;
1544 console_lock();
1545 if (par->panel_power_ctrl)
1546 par->panel_power_ctrl(0);
1548 fb_set_suspend(info, 1);
1549 lcd_disable_raster(true);
1550 lcd_context_save();
1551 pm_runtime_put_sync(&dev->dev);
1552 console_unlock();
1554 return 0;
1555 }
1556 static int fb_resume(struct platform_device *dev)
1557 {
1558 struct fb_info *info = platform_get_drvdata(dev);
1559 struct da8xx_fb_par *par = info->par;
1561 console_lock();
1562 pm_runtime_get_sync(&dev->dev);
1563 lcd_context_restore();
1564 if (par->blank == FB_BLANK_UNBLANK) {
1565 lcd_enable_raster();
1567 if (par->panel_power_ctrl)
1568 par->panel_power_ctrl(1);
1569 }
1571 fb_set_suspend(info, 0);
1572 console_unlock();
1574 return 0;
1575 }
1576 #else
1577 #define fb_suspend NULL
1578 #define fb_resume NULL
1579 #endif
1581 static struct platform_driver da8xx_fb_driver = {
1582 .probe = fb_probe,
1583 .remove = fb_remove,
1584 .suspend = fb_suspend,
1585 .resume = fb_resume,
1586 .driver = {
1587 .name = DRIVER_NAME,
1588 .owner = THIS_MODULE,
1589 },
1590 };
1592 static int __init da8xx_fb_init(void)
1593 {
1594 return platform_driver_register(&da8xx_fb_driver);
1595 }
1597 static void __exit da8xx_fb_cleanup(void)
1598 {
1599 platform_driver_unregister(&da8xx_fb_driver);
1600 }
1602 module_init(da8xx_fb_init);
1603 module_exit(da8xx_fb_cleanup);
1605 MODULE_DESCRIPTION("Framebuffer driver for TI da8xx/omap-l1xx");
1606 MODULE_AUTHOR("Texas Instruments");
1607 MODULE_LICENSE("GPL");