]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/video/fbdev/ocfb.c
OMAPDSS: Add methods for skipping display initialization
[android-sdk/kernel-video.git] / drivers / video / fbdev / ocfb.c
1 /*
2  * OpenCores VGA/LCD 2.0 core frame buffer driver
3  *
4  * Copyright (C) 2013 Stefan Kristiansson, stefan.kristiansson@saunalahti.fi
5  *
6  * This file is licensed under the terms of the GNU General Public License
7  * version 2.  This program is licensed "as is" without any warranty of any
8  * kind, whether express or implied.
9  */
11 #include <linux/delay.h>
12 #include <linux/dma-mapping.h>
13 #include <linux/errno.h>
14 #include <linux/fb.h>
15 #include <linux/init.h>
16 #include <linux/io.h>
17 #include <linux/kernel.h>
18 #include <linux/mm.h>
19 #include <linux/module.h>
20 #include <linux/of.h>
21 #include <linux/platform_device.h>
22 #include <linux/string.h>
23 #include <linux/slab.h>
25 /* OCFB register defines */
26 #define OCFB_CTRL       0x000
27 #define OCFB_STAT       0x004
28 #define OCFB_HTIM       0x008
29 #define OCFB_VTIM       0x00c
30 #define OCFB_HVLEN      0x010
31 #define OCFB_VBARA      0x014
32 #define OCFB_PALETTE    0x800
34 #define OCFB_CTRL_VEN   0x00000001 /* Video Enable */
35 #define OCFB_CTRL_HIE   0x00000002 /* HSync Interrupt Enable */
36 #define OCFB_CTRL_PC    0x00000800 /* 8-bit Pseudo Color Enable*/
37 #define OCFB_CTRL_CD8   0x00000000 /* Color Depth 8 */
38 #define OCFB_CTRL_CD16  0x00000200 /* Color Depth 16 */
39 #define OCFB_CTRL_CD24  0x00000400 /* Color Depth 24 */
40 #define OCFB_CTRL_CD32  0x00000600 /* Color Depth 32 */
41 #define OCFB_CTRL_VBL1  0x00000000 /* Burst Length 1 */
42 #define OCFB_CTRL_VBL2  0x00000080 /* Burst Length 2 */
43 #define OCFB_CTRL_VBL4  0x00000100 /* Burst Length 4 */
44 #define OCFB_CTRL_VBL8  0x00000180 /* Burst Length 8 */
46 #define PALETTE_SIZE    256
48 #define OCFB_NAME       "OC VGA/LCD"
50 static char *mode_option;
52 static const struct fb_videomode default_mode = {
53         /* 640x480 @ 60 Hz, 31.5 kHz hsync */
54         NULL, 60, 640, 480, 39721, 40, 24, 32, 11, 96, 2,
55         0, FB_VMODE_NONINTERLACED
56 };
58 struct ocfb_dev {
59         struct fb_info info;
60         void __iomem *regs;
61         /* flag indicating whether the regs are little endian accessed */
62         int little_endian;
63         /* Physical and virtual addresses of framebuffer */
64         phys_addr_t fb_phys;
65         void __iomem *fb_virt;
66         u32 pseudo_palette[PALETTE_SIZE];
67 };
69 #ifndef MODULE
70 static int __init ocfb_setup(char *options)
71 {
72         char *curr_opt;
74         if (!options || !*options)
75                 return 0;
77         while ((curr_opt = strsep(&options, ",")) != NULL) {
78                 if (!*curr_opt)
79                         continue;
80                 mode_option = curr_opt;
81         }
83         return 0;
84 }
85 #endif
87 static inline u32 ocfb_readreg(struct ocfb_dev *fbdev, loff_t offset)
88 {
89         if (fbdev->little_endian)
90                 return ioread32(fbdev->regs + offset);
91         else
92                 return ioread32be(fbdev->regs + offset);
93 }
95 static void ocfb_writereg(struct ocfb_dev *fbdev, loff_t offset, u32 data)
96 {
97         if (fbdev->little_endian)
98                 iowrite32(data, fbdev->regs + offset);
99         else
100                 iowrite32be(data, fbdev->regs + offset);
103 static int ocfb_setupfb(struct ocfb_dev *fbdev)
105         unsigned long bpp_config;
106         struct fb_var_screeninfo *var = &fbdev->info.var;
107         struct device *dev = fbdev->info.device;
108         u32 hlen;
109         u32 vlen;
111         /* Disable display */
112         ocfb_writereg(fbdev, OCFB_CTRL, 0);
114         /* Register framebuffer address */
115         fbdev->little_endian = 0;
116         ocfb_writereg(fbdev, OCFB_VBARA, fbdev->fb_phys);
118         /* Detect endianess */
119         if (ocfb_readreg(fbdev, OCFB_VBARA) != fbdev->fb_phys) {
120                 fbdev->little_endian = 1;
121                 ocfb_writereg(fbdev, OCFB_VBARA, fbdev->fb_phys);
122         }
124         /* Horizontal timings */
125         ocfb_writereg(fbdev, OCFB_HTIM, (var->hsync_len - 1) << 24 |
126                       (var->right_margin - 1) << 16 | (var->xres - 1));
128         /* Vertical timings */
129         ocfb_writereg(fbdev, OCFB_VTIM, (var->vsync_len - 1) << 24 |
130                       (var->lower_margin - 1) << 16 | (var->yres - 1));
132         /* Total length of frame */
133         hlen = var->left_margin + var->right_margin + var->hsync_len +
134                 var->xres;
136         vlen = var->upper_margin + var->lower_margin + var->vsync_len +
137                 var->yres;
139         ocfb_writereg(fbdev, OCFB_HVLEN, (hlen - 1) << 16 | (vlen - 1));
141         bpp_config = OCFB_CTRL_CD8;
142         switch (var->bits_per_pixel) {
143         case 8:
144                 if (!var->grayscale)
145                         bpp_config |= OCFB_CTRL_PC;  /* enable palette */
146                 break;
148         case 16:
149                 bpp_config |= OCFB_CTRL_CD16;
150                 break;
152         case 24:
153                 bpp_config |= OCFB_CTRL_CD24;
154                 break;
156         case 32:
157                 bpp_config |= OCFB_CTRL_CD32;
158                 break;
160         default:
161                 dev_err(dev, "no bpp specified\n");
162                 break;
163         }
165         /* maximum (8) VBL (video memory burst length) */
166         bpp_config |= OCFB_CTRL_VBL8;
168         /* Enable output */
169         ocfb_writereg(fbdev, OCFB_CTRL, (OCFB_CTRL_VEN | bpp_config));
171         return 0;
174 static int ocfb_setcolreg(unsigned regno, unsigned red, unsigned green,
175                           unsigned blue, unsigned transp,
176                           struct fb_info *info)
178         struct ocfb_dev *fbdev = (struct ocfb_dev *)info->par;
179         u32 color;
181         if (regno >= info->cmap.len) {
182                 dev_err(info->device, "regno >= cmap.len\n");
183                 return 1;
184         }
186         if (info->var.grayscale) {
187                 /* grayscale = 0.30*R + 0.59*G + 0.11*B */
188                 red = green = blue = (red * 77 + green * 151 + blue * 28) >> 8;
189         }
191         red >>= (16 - info->var.red.length);
192         green >>= (16 - info->var.green.length);
193         blue >>= (16 - info->var.blue.length);
194         transp >>= (16 - info->var.transp.length);
196         if (info->var.bits_per_pixel == 8 && !info->var.grayscale) {
197                 regno <<= 2;
198                 color = (red << 16) | (green << 8) | blue;
199                 ocfb_writereg(fbdev, OCFB_PALETTE + regno, color);
200         } else {
201                 ((u32 *)(info->pseudo_palette))[regno] =
202                         (red << info->var.red.offset) |
203                         (green << info->var.green.offset) |
204                         (blue << info->var.blue.offset) |
205                         (transp << info->var.transp.offset);
206         }
208         return 0;
211 static int ocfb_init_fix(struct ocfb_dev *fbdev)
213         struct fb_var_screeninfo *var = &fbdev->info.var;
214         struct fb_fix_screeninfo *fix = &fbdev->info.fix;
216         strcpy(fix->id, OCFB_NAME);
218         fix->line_length = var->xres * var->bits_per_pixel/8;
219         fix->smem_len = fix->line_length * var->yres;
220         fix->type = FB_TYPE_PACKED_PIXELS;
222         if (var->bits_per_pixel == 8 && !var->grayscale)
223                 fix->visual = FB_VISUAL_PSEUDOCOLOR;
224         else
225                 fix->visual = FB_VISUAL_TRUECOLOR;
227         return 0;
230 static int ocfb_init_var(struct ocfb_dev *fbdev)
232         struct fb_var_screeninfo *var = &fbdev->info.var;
234         var->accel_flags = FB_ACCEL_NONE;
235         var->activate = FB_ACTIVATE_NOW;
236         var->xres_virtual = var->xres;
237         var->yres_virtual = var->yres;
239         switch (var->bits_per_pixel) {
240         case 8:
241                 var->transp.offset = 0;
242                 var->transp.length = 0;
243                 var->red.offset = 0;
244                 var->red.length = 8;
245                 var->green.offset = 0;
246                 var->green.length = 8;
247                 var->blue.offset = 0;
248                 var->blue.length = 8;
249                 break;
251         case 16:
252                 var->transp.offset = 0;
253                 var->transp.length = 0;
254                 var->red.offset = 11;
255                 var->red.length = 5;
256                 var->green.offset = 5;
257                 var->green.length = 6;
258                 var->blue.offset = 0;
259                 var->blue.length  = 5;
260                 break;
262         case 24:
263                 var->transp.offset = 0;
264                 var->transp.length = 0;
265                 var->red.offset = 16;
266                 var->red.length = 8;
267                 var->green.offset = 8;
268                 var->green.length = 8;
269                 var->blue.offset = 0;
270                 var->blue.length = 8;
271                 break;
273         case 32:
274                 var->transp.offset = 24;
275                 var->transp.length = 8;
276                 var->red.offset = 16;
277                 var->red.length = 8;
278                 var->green.offset = 8;
279                 var->green.length = 8;
280                 var->blue.offset = 0;
281                 var->blue.length = 8;
282                 break;
283         }
285         return 0;
288 static struct fb_ops ocfb_ops = {
289         .owner          = THIS_MODULE,
290         .fb_setcolreg   = ocfb_setcolreg,
291         .fb_fillrect    = cfb_fillrect,
292         .fb_copyarea    = cfb_copyarea,
293         .fb_imageblit   = cfb_imageblit,
294 };
296 static int ocfb_probe(struct platform_device *pdev)
298         int ret = 0;
299         struct ocfb_dev *fbdev;
300         struct resource *res;
301         int fbsize;
303         fbdev = devm_kzalloc(&pdev->dev, sizeof(*fbdev), GFP_KERNEL);
304         if (!fbdev)
305                 return -ENOMEM;
307         platform_set_drvdata(pdev, fbdev);
309         fbdev->info.fbops = &ocfb_ops;
310         fbdev->info.device = &pdev->dev;
311         fbdev->info.par = fbdev;
313         /* Video mode setup */
314         if (!fb_find_mode(&fbdev->info.var, &fbdev->info, mode_option,
315                           NULL, 0, &default_mode, 16)) {
316                 dev_err(&pdev->dev, "No valid video modes found\n");
317                 return -EINVAL;
318         }
319         ocfb_init_var(fbdev);
320         ocfb_init_fix(fbdev);
322         /* Request I/O resource */
323         res = platform_get_resource(pdev, IORESOURCE_MEM, 0);
324         if (!res) {
325                 dev_err(&pdev->dev, "I/O resource request failed\n");
326                 return -ENXIO;
327         }
328         res->flags &= ~IORESOURCE_CACHEABLE;
329         fbdev->regs = devm_ioremap_resource(&pdev->dev, res);
330         if (IS_ERR(fbdev->regs))
331                 return PTR_ERR(fbdev->regs);
333         /* Allocate framebuffer memory */
334         fbsize = fbdev->info.fix.smem_len;
335         fbdev->fb_virt = dma_alloc_coherent(&pdev->dev, PAGE_ALIGN(fbsize),
336                                             &fbdev->fb_phys, GFP_KERNEL);
337         if (!fbdev->fb_virt) {
338                 dev_err(&pdev->dev,
339                         "Frame buffer memory allocation failed\n");
340                 return -ENOMEM;
341         }
342         fbdev->info.fix.smem_start = fbdev->fb_phys;
343         fbdev->info.screen_base = fbdev->fb_virt;
344         fbdev->info.pseudo_palette = fbdev->pseudo_palette;
346         /* Clear framebuffer */
347         memset_io(fbdev->fb_virt, 0, fbsize);
349         /* Setup and enable the framebuffer */
350         ocfb_setupfb(fbdev);
352         if (fbdev->little_endian)
353                 fbdev->info.flags |= FBINFO_FOREIGN_ENDIAN;
355         /* Allocate color map */
356         ret = fb_alloc_cmap(&fbdev->info.cmap, PALETTE_SIZE, 0);
357         if (ret) {
358                 dev_err(&pdev->dev, "Color map allocation failed\n");
359                 goto err_dma_free;
360         }
362         /* Register framebuffer */
363         ret = register_framebuffer(&fbdev->info);
364         if (ret) {
365                 dev_err(&pdev->dev, "Framebuffer registration failed\n");
366                 goto err_dealloc_cmap;
367         }
369         return 0;
371 err_dealloc_cmap:
372         fb_dealloc_cmap(&fbdev->info.cmap);
374 err_dma_free:
375         dma_free_coherent(&pdev->dev, PAGE_ALIGN(fbsize), fbdev->fb_virt,
376                           fbdev->fb_phys);
378         return ret;
381 static int ocfb_remove(struct platform_device *pdev)
383         struct ocfb_dev *fbdev = platform_get_drvdata(pdev);
385         unregister_framebuffer(&fbdev->info);
386         fb_dealloc_cmap(&fbdev->info.cmap);
387         dma_free_coherent(&pdev->dev, PAGE_ALIGN(fbdev->info.fix.smem_len),
388                           fbdev->fb_virt, fbdev->fb_phys);
390         /* Disable display */
391         ocfb_writereg(fbdev, OCFB_CTRL, 0);
393         platform_set_drvdata(pdev, NULL);
395         return 0;
398 static struct of_device_id ocfb_match[] = {
399         { .compatible = "opencores,ocfb", },
400         {},
401 };
402 MODULE_DEVICE_TABLE(of, ocfb_match);
404 static struct platform_driver ocfb_driver = {
405         .probe  = ocfb_probe,
406         .remove = ocfb_remove,
407         .driver = {
408                 .name = "ocfb_fb",
409                 .of_match_table = ocfb_match,
410         }
411 };
413 /*
414  * Init and exit routines
415  */
416 static int __init ocfb_init(void)
418 #ifndef MODULE
419         char *option = NULL;
421         if (fb_get_options("ocfb", &option))
422                 return -ENODEV;
423         ocfb_setup(option);
424 #endif
425         return platform_driver_register(&ocfb_driver);
428 static void __exit ocfb_exit(void)
430         platform_driver_unregister(&ocfb_driver);
433 module_init(ocfb_init);
434 module_exit(ocfb_exit);
436 MODULE_AUTHOR("Stefan Kristiansson <stefan.kristiansson@saunalahti.fi>");
437 MODULE_DESCRIPTION("OpenCores VGA/LCD 2.0 frame buffer driver");
438 MODULE_LICENSE("GPL v2");
439 module_param(mode_option, charp, 0);
440 MODULE_PARM_DESC(mode_option, "Video mode ('<xres>x<yres>[-<bpp>][@refresh]')");