OMAPDSS: provide a way to set number of overlays
[android-sdk/kernel-video.git] / drivers / video / fbdev / omap2 / dss / Kconfig
1 config OMAP2_DSS_INIT
2         bool
4 menuconfig OMAP2_DSS
5         tristate "OMAP2+ Display Subsystem support"
6         select VIDEOMODE_HELPERS
7         select OMAP2_DSS_INIT
8         select HDMI
9         select SND_OMAP_SOC_HDMI_AUDIO if OMAP_DSS_HDMI_AUDIO
10         select SND_OMAP_SOC if OMAP_DSS_HDMI_AUDIO
11         help
12           OMAP2+ Display Subsystem support.
14 if OMAP2_DSS
16 config OMAP2_DSS_DEBUG
17         bool "Debug support"
18         default n
19         help
20           This enables printing of debug messages. Alternatively, debug messages
21           can also be enabled by setting CONFIG_DYNAMIC_DEBUG and then setting
22           appropriate flags in <debugfs>/dynamic_debug/control.
24 config OMAP2_DSS_DEBUGFS
25         bool "Debugfs filesystem support"
26         depends on DEBUG_FS
27         default n
28         help
29           This enables debugfs for OMAPDSS at <debugfs>/omapdss. This enables
30           querying about clock configuration and register configuration of dss,
31           dispc, dsi, hdmi and rfbi.
33 config OMAP2_DSS_COLLECT_IRQ_STATS
34         bool "Collect DSS IRQ statistics"
35         depends on OMAP2_DSS_DEBUGFS
36         default n
37         help
38           Collect DSS IRQ statistics, printable via debugfs.
40           The statistics can be found from
41           <debugfs>/omapdss/dispc_irq for DISPC interrupts, and
42           <debugfs>/omapdss/dsi_irq for DSI interrupts.
44 config OMAP2_DSS_DPI
45         bool "DPI support"
46         default y
47         help
48           DPI Interface. This is the Parallel Display Interface.
50 config OMAP2_DSS_RFBI
51         bool "RFBI support"
52         depends on BROKEN
53         default n
54         help
55           MIPI DBI support (RFBI, Remote Framebuffer Interface, in Texas
56           Instrument's terminology).
58           DBI is a bus between the host processor and a peripheral,
59           such as a display or a framebuffer chip.
61           See http://www.mipi.org/ for DBI specifications.
63 config OMAP2_DSS_VENC
64         bool "VENC support"
65         default y
66         help
67           OMAP Video Encoder support for S-Video and composite TV-out.
69 config OMAP2_DSS_HDMI_COMMON
70         bool
72 config OMAP_DSS_HDMI_AUDIO
73         bool
75 config OMAP4_DSS_HDMI
76         bool "HDMI support for OMAP4"
77         depends on EXTCON
78         default y
79         select OMAP2_DSS_HDMI_COMMON
80         help
81           HDMI support for OMAP4 based SoCs.
83 config OMAP4_DSS_HDMI_AUDIO
84         bool "OMAP4 HDMI audio support"
85         depends on OMAP4_DSS_HDMI
86         depends on SND_SOC=y || OMAP2_DSS = SND_SOC
87         select OMAP_DSS_HDMI_AUDIO
88         default y
89         help
90           HDMI audio support for OMAP4 based SoCs. Selects audio
91           support libarary for OMAPDSS HDMI driver. The librarry
92           implements an integrated ASoC Digital Audio Interface
93           component driver into OMAPDSS module and registers a dummy
94           HDMI codec and SND_SIMPLE_CARD for full HDMI audio support.
96 config OMAP5_DSS_HDMI
97         bool "HDMI support for OMAP5"
98         depends on EXTCON
99         default n
100         select OMAP2_DSS_HDMI_COMMON
101         help
102           HDMI Interface for OMAP5 and similar cores. This adds the High
103           Definition Multimedia Interface. See http://www.hdmi.org/ for HDMI
104           specification.
106 config OMAP5_DSS_HDMI_AUDIO
107         bool "OMAP5 HDMI audio support"
108         depends on OMAP5_DSS_HDMI
109         depends on SND_SOC=y || OMAP2_DSS = SND_SOC
110         select OMAP_DSS_HDMI_AUDIO
111         default y
112         help
113           HDMI audio support for OMAP5 based SoCs. Selects audio
114           support libarary for OMAPDSS HDMI driver. The librarry
115           implements an integrated ASoC Digital Audio Interface
116           component driver into OMAPDSS module and registers a dummy
117           HDMI codec and SND_SIMPLE_CARD for full HDMI audio support.
119 config OMAP2_DSS_SDI
120         bool "SDI support"
121         default n
122         help
123           SDI (Serial Display Interface) support.
125           SDI is a high speed one-way display serial bus between the host
126           processor and a display.
128 config OMAP2_DSS_DSI
129         bool "DSI support"
130         default n
131         help
132           MIPI DSI (Display Serial Interface) support.
134           DSI is a high speed half-duplex serial interface between the host
135           processor and a peripheral, such as a display or a framebuffer chip.
137           See http://www.mipi.org/ for DSI specifications.
139 config OMAP2_DSS_MIN_FCK_PER_PCK
140         int "Minimum FCK/PCK ratio (for scaling)"
141         range 0 32
142         default 0
143         help
144           This can be used to adjust the minimum FCK/PCK ratio.
146           With this you can make sure that DISPC FCK is at least
147           n x PCK. Video plane scaling requires higher FCK than
148           normally.
150           If this is set to 0, there's no extra constraint on the
151           DISPC FCK. However, the FCK will at minimum be
152           2xPCK (if active matrix) or 3xPCK (if passive matrix).
154           Max FCK is 173MHz, so this doesn't work if your PCK
155           is very high.
157 config OMAP2_DSS_SLEEP_AFTER_VENC_RESET
158         bool "Sleep 20ms after VENC reset"
159         default y
160         help
161           There is a 20ms sleep after VENC reset which seemed to fix the
162           reset. The reason for the bug is unclear, and it's also unclear
163           on what platforms this happens.
165           This option enables the sleep, and is enabled by default. You can
166           disable the sleep if it doesn't cause problems on your platform.
168 config OMAP2_DSS_NUM_OVLS
169         int "Number of Overlays"
170         range 1 10
171         help
172           Select the number of video pipelines which are used for composition.
174 endif