0e767386b6014032a3c809adf156c65823b46803
[android-sdk/kernel-video.git] / drivers / video / fbdev / omap2 / dss / apply.c
1 /*
2  * Copyright (C) 2011 Texas Instruments
3  * Author: Tomi Valkeinen <tomi.valkeinen@ti.com>
4  *
5  * This program is free software; you can redistribute it and/or modify it
6  * under the terms of the GNU General Public License version 2 as published by
7  * the Free Software Foundation.
8  *
9  * This program is distributed in the hope that it will be useful, but WITHOUT
10  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
11  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
12  * more details.
13  *
14  * You should have received a copy of the GNU General Public License along with
15  * this program.  If not, see <http://www.gnu.org/licenses/>.
16  */
18 #define DSS_SUBSYS_NAME "APPLY"
20 #include <linux/kernel.h>
21 #include <linux/module.h>
22 #include <linux/slab.h>
23 #include <linux/spinlock.h>
24 #include <linux/jiffies.h>
26 #include <video/omapdss.h>
28 #include "dss.h"
29 #include "dss_features.h"
30 #include "dispc-compat.h"
32 /*
33  * We have 4 levels of cache for the dispc settings. First two are in SW and
34  * the latter two in HW.
35  *
36  *       set_info()
37  *          v
38  * +--------------------+
39  * |     user_info      |
40  * +--------------------+
41  *          v
42  *        apply()
43  *          v
44  * +--------------------+
45  * |       info         |
46  * +--------------------+
47  *          v
48  *      write_regs()
49  *          v
50  * +--------------------+
51  * |  shadow registers  |
52  * +--------------------+
53  *          v
54  * VFP or lcd/digit_enable
55  *          v
56  * +--------------------+
57  * |      registers     |
58  * +--------------------+
59  */
61 struct ovl_priv_data {
63         bool user_info_dirty;
64         struct omap_overlay_info user_info;
66         bool info_dirty;
67         struct omap_overlay_info info;
69         bool shadow_info_dirty;
71         bool extra_info_dirty;
72         bool shadow_extra_info_dirty;
74         bool enabled;
75         u32 fifo_low, fifo_high;
77         /*
78          * True if overlay is to be enabled. Used to check and calculate configs
79          * for the overlay before it is enabled in the HW.
80          */
81         bool enabling;
82 };
84 struct mgr_priv_data {
86         bool user_info_dirty;
87         struct omap_overlay_manager_info user_info;
89         bool info_dirty;
90         struct omap_overlay_manager_info info;
92         bool shadow_info_dirty;
94         /* If true, GO bit is up and shadow registers cannot be written.
95          * Never true for manual update displays */
96         bool busy;
98         /* If true, dispc output is enabled */
99         bool updating;
101         /* If true, a display is enabled using this manager */
102         bool enabled;
104         bool extra_info_dirty;
105         bool shadow_extra_info_dirty;
107         struct omap_video_timings timings;
108         struct dss_lcd_mgr_config lcd_config;
110         void (*framedone_handler)(void *);
111         void *framedone_handler_data;
112 };
114 static struct {
115         struct ovl_priv_data ovl_priv_data_array[MAX_DSS_OVERLAYS];
116         struct mgr_priv_data mgr_priv_data_array[MAX_DSS_MANAGERS];
118         bool irq_enabled;
119 } dss_data;
121 /* protects dss_data */
122 static spinlock_t data_lock;
123 /* lock for blocking functions */
124 static DEFINE_MUTEX(apply_lock);
125 static DECLARE_COMPLETION(extra_updated_completion);
127 static void dss_register_vsync_isr(void);
129 static struct ovl_priv_data *get_ovl_priv(struct omap_overlay *ovl)
131         return &dss_data.ovl_priv_data_array[ovl->id];
134 static struct mgr_priv_data *get_mgr_priv(struct omap_overlay_manager *mgr)
136         return &dss_data.mgr_priv_data_array[mgr->id];
139 static void apply_init_priv(void)
141         const int num_ovls = dss_feat_get_num_ovls();
142         struct mgr_priv_data *mp;
143         int i;
145         spin_lock_init(&data_lock);
147         for (i = 0; i < num_ovls; ++i) {
148                 struct ovl_priv_data *op;
150                 op = &dss_data.ovl_priv_data_array[i];
152                 op->info.color_mode = OMAP_DSS_COLOR_RGB16;
153                 op->info.rotation_type = OMAP_DSS_ROT_DMA;
155                 op->info.global_alpha = 255;
157                 switch (i) {
158                 case 0:
159                         op->info.zorder = 0;
160                         break;
161                 case 1:
162                         op->info.zorder =
163                                 dss_has_feature(FEAT_ALPHA_FREE_ZORDER) ? 3 : 0;
164                         break;
165                 case 2:
166                         op->info.zorder =
167                                 dss_has_feature(FEAT_ALPHA_FREE_ZORDER) ? 2 : 0;
168                         break;
169                 case 3:
170                         op->info.zorder =
171                                 dss_has_feature(FEAT_ALPHA_FREE_ZORDER) ? 1 : 0;
172                         break;
173                 }
175                 op->user_info = op->info;
176         }
178         /*
179          * Initialize some of the lcd_config fields for TV manager, this lets
180          * us prevent checking if the manager is LCD or TV at some places
181          */
182         mp = &dss_data.mgr_priv_data_array[OMAP_DSS_CHANNEL_DIGIT];
184         mp->lcd_config.video_port_width = 24;
185         mp->lcd_config.clock_info.lck_div = 1;
186         mp->lcd_config.clock_info.pck_div = 1;
189 /*
190  * A LCD manager's stallmode decides whether it is in manual or auto update. TV
191  * manager is always auto update, stallmode field for TV manager is false by
192  * default
193  */
194 static bool ovl_manual_update(struct omap_overlay *ovl)
196         struct mgr_priv_data *mp = get_mgr_priv(ovl->manager);
198         return mp->lcd_config.stallmode;
201 static bool mgr_manual_update(struct omap_overlay_manager *mgr)
203         struct mgr_priv_data *mp = get_mgr_priv(mgr);
205         return mp->lcd_config.stallmode;
208 static int dss_check_settings_low(struct omap_overlay_manager *mgr,
209                 bool applying)
211         struct omap_overlay_info *oi;
212         struct omap_overlay_manager_info *mi;
213         struct omap_overlay *ovl;
214         struct omap_overlay_info *ois[MAX_DSS_OVERLAYS];
215         struct ovl_priv_data *op;
216         struct mgr_priv_data *mp;
218         mp = get_mgr_priv(mgr);
220         if (!mp->enabled)
221                 return 0;
223         if (applying && mp->user_info_dirty)
224                 mi = &mp->user_info;
225         else
226                 mi = &mp->info;
228         /* collect the infos to be tested into the array */
229         list_for_each_entry(ovl, &mgr->overlays, list) {
230                 op = get_ovl_priv(ovl);
232                 if (!op->enabled && !op->enabling)
233                         oi = NULL;
234                 else if (applying && op->user_info_dirty)
235                         oi = &op->user_info;
236                 else
237                         oi = &op->info;
239                 ois[ovl->id] = oi;
240         }
242         return dss_mgr_check(mgr, mi, &mp->timings, &mp->lcd_config, ois);
245 /*
246  * check manager and overlay settings using overlay_info from data->info
247  */
248 static int dss_check_settings(struct omap_overlay_manager *mgr)
250         return dss_check_settings_low(mgr, false);
253 /*
254  * check manager and overlay settings using overlay_info from ovl->info if
255  * dirty and from data->info otherwise
256  */
257 static int dss_check_settings_apply(struct omap_overlay_manager *mgr)
259         return dss_check_settings_low(mgr, true);
262 static bool need_isr(void)
264         const int num_mgrs = dss_feat_get_num_mgrs();
265         int i;
267         for (i = 0; i < num_mgrs; ++i) {
268                 struct omap_overlay_manager *mgr;
269                 struct mgr_priv_data *mp;
270                 struct omap_overlay *ovl;
272                 mgr = omap_dss_get_overlay_manager(i);
273                 mp = get_mgr_priv(mgr);
275                 if (!mp->enabled)
276                         continue;
278                 if (mgr_manual_update(mgr)) {
279                         /* to catch FRAMEDONE */
280                         if (mp->updating)
281                                 return true;
282                 } else {
283                         /* to catch GO bit going down */
284                         if (mp->busy)
285                                 return true;
287                         /* to write new values to registers */
288                         if (mp->info_dirty)
289                                 return true;
291                         /* to set GO bit */
292                         if (mp->shadow_info_dirty)
293                                 return true;
295                         /*
296                          * NOTE: we don't check extra_info flags for disabled
297                          * managers, once the manager is enabled, the extra_info
298                          * related manager changes will be taken in by HW.
299                          */
301                         /* to write new values to registers */
302                         if (mp->extra_info_dirty)
303                                 return true;
305                         /* to set GO bit */
306                         if (mp->shadow_extra_info_dirty)
307                                 return true;
309                         list_for_each_entry(ovl, &mgr->overlays, list) {
310                                 struct ovl_priv_data *op;
312                                 op = get_ovl_priv(ovl);
314                                 /*
315                                  * NOTE: we check extra_info flags even for
316                                  * disabled overlays, as extra_infos need to be
317                                  * always written.
318                                  */
320                                 /* to write new values to registers */
321                                 if (op->extra_info_dirty)
322                                         return true;
324                                 /* to set GO bit */
325                                 if (op->shadow_extra_info_dirty)
326                                         return true;
328                                 if (!op->enabled)
329                                         continue;
331                                 /* to write new values to registers */
332                                 if (op->info_dirty)
333                                         return true;
335                                 /* to set GO bit */
336                                 if (op->shadow_info_dirty)
337                                         return true;
338                         }
339                 }
340         }
342         return false;
345 static bool need_go(struct omap_overlay_manager *mgr)
347         struct omap_overlay *ovl;
348         struct mgr_priv_data *mp;
349         struct ovl_priv_data *op;
351         mp = get_mgr_priv(mgr);
353         if (mp->shadow_info_dirty || mp->shadow_extra_info_dirty)
354                 return true;
356         list_for_each_entry(ovl, &mgr->overlays, list) {
357                 op = get_ovl_priv(ovl);
358                 if (op->shadow_info_dirty || op->shadow_extra_info_dirty)
359                         return true;
360         }
362         return false;
365 /* returns true if an extra_info field is currently being updated */
366 static bool extra_info_update_ongoing(void)
368         const int num_mgrs = dss_feat_get_num_mgrs();
369         int i;
371         for (i = 0; i < num_mgrs; ++i) {
372                 struct omap_overlay_manager *mgr;
373                 struct omap_overlay *ovl;
374                 struct mgr_priv_data *mp;
376                 mgr = omap_dss_get_overlay_manager(i);
377                 mp = get_mgr_priv(mgr);
379                 if (!mp->enabled)
380                         continue;
382                 if (!mp->updating)
383                         continue;
385                 if (mp->extra_info_dirty || mp->shadow_extra_info_dirty)
386                         return true;
388                 list_for_each_entry(ovl, &mgr->overlays, list) {
389                         struct ovl_priv_data *op = get_ovl_priv(ovl);
391                         if (op->extra_info_dirty || op->shadow_extra_info_dirty)
392                                 return true;
393                 }
394         }
396         return false;
399 /* wait until no extra_info updates are pending */
400 static void wait_pending_extra_info_updates(void)
402         bool updating;
403         unsigned long flags;
404         unsigned long t;
405         int r;
407         spin_lock_irqsave(&data_lock, flags);
409         updating = extra_info_update_ongoing();
411         if (!updating) {
412                 spin_unlock_irqrestore(&data_lock, flags);
413                 return;
414         }
416         init_completion(&extra_updated_completion);
418         spin_unlock_irqrestore(&data_lock, flags);
420         t = msecs_to_jiffies(500);
421         r = wait_for_completion_timeout(&extra_updated_completion, t);
422         if (r == 0)
423                 DSSWARN("timeout in wait_pending_extra_info_updates\n");
426 static struct omap_dss_device *dss_mgr_get_device(struct omap_overlay_manager *mgr)
428         struct omap_dss_device *dssdev;
430         dssdev = mgr->output;
431         if (dssdev == NULL)
432                 return NULL;
434         while (dssdev->dst)
435                 dssdev = dssdev->dst;
437         if (dssdev->driver)
438                 return dssdev;
439         else
440                 return NULL;
443 static struct omap_dss_device *dss_ovl_get_device(struct omap_overlay *ovl)
445         return ovl->manager ? dss_mgr_get_device(ovl->manager) : NULL;
448 static int dss_mgr_wait_for_vsync(struct omap_overlay_manager *mgr)
450         unsigned long timeout = msecs_to_jiffies(500);
451         u32 irq;
452         int r;
454         if (mgr->output == NULL)
455                 return -ENODEV;
457         r = dispc_runtime_get();
458         if (r)
459                 return r;
461         switch (mgr->output->id) {
462         case OMAP_DSS_OUTPUT_VENC:
463                 irq = DISPC_IRQ_EVSYNC_ODD;
464                 break;
465         case OMAP_DSS_OUTPUT_HDMI:
466                 irq = DISPC_IRQ_EVSYNC_EVEN;
467                 break;
468         default:
469                 irq = dispc_mgr_get_vsync_irq(mgr->id);
470                 break;
471         }
473         r = omap_dispc_wait_for_irq_interruptible_timeout(irq, timeout);
475         dispc_runtime_put();
477         return r;
480 static int dss_mgr_wait_for_go(struct omap_overlay_manager *mgr)
482         unsigned long timeout = msecs_to_jiffies(500);
483         struct mgr_priv_data *mp = get_mgr_priv(mgr);
484         u32 irq;
485         unsigned long flags;
486         int r;
487         int i;
489         spin_lock_irqsave(&data_lock, flags);
491         if (mgr_manual_update(mgr)) {
492                 spin_unlock_irqrestore(&data_lock, flags);
493                 return 0;
494         }
496         if (!mp->enabled) {
497                 spin_unlock_irqrestore(&data_lock, flags);
498                 return 0;
499         }
501         spin_unlock_irqrestore(&data_lock, flags);
503         r = dispc_runtime_get();
504         if (r)
505                 return r;
507         irq = dispc_mgr_get_vsync_irq(mgr->id);
509         i = 0;
510         while (1) {
511                 bool shadow_dirty, dirty;
513                 spin_lock_irqsave(&data_lock, flags);
514                 dirty = mp->info_dirty;
515                 shadow_dirty = mp->shadow_info_dirty;
516                 spin_unlock_irqrestore(&data_lock, flags);
518                 if (!dirty && !shadow_dirty) {
519                         r = 0;
520                         break;
521                 }
523                 /* 4 iterations is the worst case:
524                  * 1 - initial iteration, dirty = true (between VFP and VSYNC)
525                  * 2 - first VSYNC, dirty = true
526                  * 3 - dirty = false, shadow_dirty = true
527                  * 4 - shadow_dirty = false */
528                 if (i++ == 3) {
529                         DSSERR("mgr(%d)->wait_for_go() not finishing\n",
530                                         mgr->id);
531                         r = 0;
532                         break;
533                 }
535                 r = omap_dispc_wait_for_irq_interruptible_timeout(irq, timeout);
536                 if (r == -ERESTARTSYS)
537                         break;
539                 if (r) {
540                         DSSERR("mgr(%d)->wait_for_go() timeout\n", mgr->id);
541                         break;
542                 }
543         }
545         dispc_runtime_put();
547         return r;
550 static int dss_mgr_wait_for_go_ovl(struct omap_overlay *ovl)
552         unsigned long timeout = msecs_to_jiffies(500);
553         struct ovl_priv_data *op;
554         struct mgr_priv_data *mp;
555         u32 irq;
556         unsigned long flags;
557         int r;
558         int i;
560         if (!ovl->manager)
561                 return 0;
563         mp = get_mgr_priv(ovl->manager);
565         spin_lock_irqsave(&data_lock, flags);
567         if (ovl_manual_update(ovl)) {
568                 spin_unlock_irqrestore(&data_lock, flags);
569                 return 0;
570         }
572         if (!mp->enabled) {
573                 spin_unlock_irqrestore(&data_lock, flags);
574                 return 0;
575         }
577         spin_unlock_irqrestore(&data_lock, flags);
579         r = dispc_runtime_get();
580         if (r)
581                 return r;
583         irq = dispc_mgr_get_vsync_irq(ovl->manager->id);
585         op = get_ovl_priv(ovl);
586         i = 0;
587         while (1) {
588                 bool shadow_dirty, dirty;
590                 spin_lock_irqsave(&data_lock, flags);
591                 dirty = op->info_dirty;
592                 shadow_dirty = op->shadow_info_dirty;
593                 spin_unlock_irqrestore(&data_lock, flags);
595                 if (!dirty && !shadow_dirty) {
596                         r = 0;
597                         break;
598                 }
600                 /* 4 iterations is the worst case:
601                  * 1 - initial iteration, dirty = true (between VFP and VSYNC)
602                  * 2 - first VSYNC, dirty = true
603                  * 3 - dirty = false, shadow_dirty = true
604                  * 4 - shadow_dirty = false */
605                 if (i++ == 3) {
606                         DSSERR("ovl(%d)->wait_for_go() not finishing\n",
607                                         ovl->id);
608                         r = 0;
609                         break;
610                 }
612                 r = omap_dispc_wait_for_irq_interruptible_timeout(irq, timeout);
613                 if (r == -ERESTARTSYS)
614                         break;
616                 if (r) {
617                         DSSERR("ovl(%d)->wait_for_go() timeout\n", ovl->id);
618                         break;
619                 }
620         }
622         dispc_runtime_put();
624         return r;
627 static void dss_ovl_write_regs(struct omap_overlay *ovl)
629         struct ovl_priv_data *op = get_ovl_priv(ovl);
630         struct omap_overlay_info *oi;
631         bool replication;
632         struct mgr_priv_data *mp;
633         int r;
635         DSSDBG("writing ovl %d regs\n", ovl->id);
637         if (!op->enabled || !op->info_dirty)
638                 return;
640         oi = &op->info;
642         mp = get_mgr_priv(ovl->manager);
644         replication = dss_ovl_use_replication(mp->lcd_config, oi->color_mode);
646         r = dispc_ovl_setup(ovl->id, oi, replication, &mp->timings, false);
647         if (r) {
648                 /*
649                  * We can't do much here, as this function can be called from
650                  * vsync interrupt.
651                  */
652                 DSSERR("dispc_ovl_setup failed for ovl %d\n", ovl->id);
654                 /* This will leave fifo configurations in a nonoptimal state */
655                 op->enabled = false;
656                 dispc_ovl_enable(ovl->id, false);
657                 return;
658         }
660         op->info_dirty = false;
661         if (mp->updating)
662                 op->shadow_info_dirty = true;
665 static void dss_ovl_write_regs_extra(struct omap_overlay *ovl)
667         struct ovl_priv_data *op = get_ovl_priv(ovl);
668         struct mgr_priv_data *mp;
670         DSSDBG("writing ovl %d regs extra\n", ovl->id);
672         if (!op->extra_info_dirty)
673                 return;
675         /* note: write also when op->enabled == false, so that the ovl gets
676          * disabled */
678         dispc_ovl_enable(ovl->id, op->enabled);
679         dispc_ovl_set_fifo_threshold(ovl->id, op->fifo_low, op->fifo_high);
681         mp = get_mgr_priv(ovl->manager);
683         op->extra_info_dirty = false;
684         if (mp->updating)
685                 op->shadow_extra_info_dirty = true;
688 static void dss_mgr_write_regs(struct omap_overlay_manager *mgr)
690         struct mgr_priv_data *mp = get_mgr_priv(mgr);
691         struct omap_overlay *ovl;
693         DSSDBG("writing mgr %d regs\n", mgr->id);
695         if (!mp->enabled)
696                 return;
698         WARN_ON(mp->busy);
700         /* Commit overlay settings */
701         list_for_each_entry(ovl, &mgr->overlays, list) {
702                 dss_ovl_write_regs(ovl);
703                 dss_ovl_write_regs_extra(ovl);
704         }
706         if (mp->info_dirty) {
707                 dispc_mgr_setup(mgr->id, &mp->info);
709                 mp->info_dirty = false;
710                 if (mp->updating)
711                         mp->shadow_info_dirty = true;
712         }
715 static void dss_mgr_write_regs_extra(struct omap_overlay_manager *mgr)
717         struct mgr_priv_data *mp = get_mgr_priv(mgr);
719         DSSDBG("writing mgr %d regs extra\n", mgr->id);
721         if (!mp->extra_info_dirty)
722                 return;
724         if (!omapdss_skipinit() || mgr->id != OMAP_DSS_CHANNEL_LCD) {
725                 dispc_mgr_set_timings(mgr->id, &mp->timings);
727                 /* lcd_config parameters */
728                 if (dss_mgr_is_lcd(mgr->id))
729                         dispc_mgr_set_lcd_config(mgr->id, &mp->lcd_config);
730         }
732         mp->extra_info_dirty = false;
733         if (mp->updating)
734                 mp->shadow_extra_info_dirty = true;
737 static void dss_write_regs(void)
739         const int num_mgrs = omap_dss_get_num_overlay_managers();
740         int i;
742         for (i = 0; i < num_mgrs; ++i) {
743                 struct omap_overlay_manager *mgr;
744                 struct mgr_priv_data *mp;
745                 int r;
747                 mgr = omap_dss_get_overlay_manager(i);
748                 mp = get_mgr_priv(mgr);
750                 if (!mp->enabled || mgr_manual_update(mgr) || mp->busy)
751                         continue;
753                 r = dss_check_settings(mgr);
754                 if (r) {
755                         DSSERR("cannot write registers for manager %s: "
756                                         "illegal configuration\n", mgr->name);
757                         continue;
758                 }
760                 dss_mgr_write_regs(mgr);
761                 dss_mgr_write_regs_extra(mgr);
762         }
765 static void dss_set_go_bits(void)
767         const int num_mgrs = omap_dss_get_num_overlay_managers();
768         int i;
770         for (i = 0; i < num_mgrs; ++i) {
771                 struct omap_overlay_manager *mgr;
772                 struct mgr_priv_data *mp;
774                 mgr = omap_dss_get_overlay_manager(i);
775                 mp = get_mgr_priv(mgr);
777                 if (!mp->enabled || mgr_manual_update(mgr) || mp->busy)
778                         continue;
780                 if (!need_go(mgr))
781                         continue;
783                 mp->busy = true;
785                 if (!dss_data.irq_enabled && need_isr())
786                         dss_register_vsync_isr();
788                 dispc_mgr_go(mgr->id);
789         }
793 static void mgr_clear_shadow_dirty(struct omap_overlay_manager *mgr)
795         struct omap_overlay *ovl;
796         struct mgr_priv_data *mp;
797         struct ovl_priv_data *op;
799         mp = get_mgr_priv(mgr);
800         mp->shadow_info_dirty = false;
801         mp->shadow_extra_info_dirty = false;
803         list_for_each_entry(ovl, &mgr->overlays, list) {
804                 op = get_ovl_priv(ovl);
805                 op->shadow_info_dirty = false;
806                 op->shadow_extra_info_dirty = false;
807         }
810 static int dss_mgr_connect_compat(struct omap_overlay_manager *mgr,
811                 struct omap_dss_device *dst)
813         return mgr->set_output(mgr, dst);
816 static void dss_mgr_disconnect_compat(struct omap_overlay_manager *mgr,
817                 struct omap_dss_device *dst)
819         mgr->unset_output(mgr);
822 static void dss_mgr_start_update_compat(struct omap_overlay_manager *mgr)
824         struct mgr_priv_data *mp = get_mgr_priv(mgr);
825         unsigned long flags;
826         int r;
828         spin_lock_irqsave(&data_lock, flags);
830         WARN_ON(mp->updating);
832         r = dss_check_settings(mgr);
833         if (r) {
834                 DSSERR("cannot start manual update: illegal configuration\n");
835                 spin_unlock_irqrestore(&data_lock, flags);
836                 return;
837         }
839         dss_mgr_write_regs(mgr);
840         dss_mgr_write_regs_extra(mgr);
842         mp->updating = true;
844         if (!dss_data.irq_enabled && need_isr())
845                 dss_register_vsync_isr();
847         dispc_mgr_enable_sync(mgr->id);
849         spin_unlock_irqrestore(&data_lock, flags);
852 static void dss_apply_irq_handler(void *data, u32 mask);
854 static void dss_register_vsync_isr(void)
856         const int num_mgrs = dss_feat_get_num_mgrs();
857         u32 mask;
858         int r, i;
860         mask = 0;
861         for (i = 0; i < num_mgrs; ++i)
862                 mask |= dispc_mgr_get_vsync_irq(i);
864         for (i = 0; i < num_mgrs; ++i)
865                 mask |= dispc_mgr_get_framedone_irq(i);
867         r = omap_dispc_register_isr(dss_apply_irq_handler, NULL, mask);
868         WARN_ON(r);
870         dss_data.irq_enabled = true;
873 static void dss_unregister_vsync_isr(void)
875         const int num_mgrs = dss_feat_get_num_mgrs();
876         u32 mask;
877         int r, i;
879         mask = 0;
880         for (i = 0; i < num_mgrs; ++i)
881                 mask |= dispc_mgr_get_vsync_irq(i);
883         for (i = 0; i < num_mgrs; ++i)
884                 mask |= dispc_mgr_get_framedone_irq(i);
886         r = omap_dispc_unregister_isr(dss_apply_irq_handler, NULL, mask);
887         WARN_ON(r);
889         dss_data.irq_enabled = false;
892 static void dss_apply_irq_handler(void *data, u32 mask)
894         const int num_mgrs = dss_feat_get_num_mgrs();
895         int i;
896         bool extra_updating;
898         spin_lock(&data_lock);
900         /* clear busy, updating flags, shadow_dirty flags */
901         for (i = 0; i < num_mgrs; i++) {
902                 struct omap_overlay_manager *mgr;
903                 struct mgr_priv_data *mp;
905                 mgr = omap_dss_get_overlay_manager(i);
906                 mp = get_mgr_priv(mgr);
908                 if (!mp->enabled)
909                         continue;
911                 mp->updating = dispc_mgr_is_enabled(i);
913                 if (!mgr_manual_update(mgr)) {
914                         bool was_busy = mp->busy;
915                         mp->busy = dispc_mgr_go_busy(i);
917                         if (was_busy && !mp->busy)
918                                 mgr_clear_shadow_dirty(mgr);
919                 }
920         }
922         dss_write_regs();
923         dss_set_go_bits();
925         extra_updating = extra_info_update_ongoing();
926         if (!extra_updating)
927                 complete_all(&extra_updated_completion);
929         /* call framedone handlers for manual update displays */
930         for (i = 0; i < num_mgrs; i++) {
931                 struct omap_overlay_manager *mgr;
932                 struct mgr_priv_data *mp;
934                 mgr = omap_dss_get_overlay_manager(i);
935                 mp = get_mgr_priv(mgr);
937                 if (!mgr_manual_update(mgr) || !mp->framedone_handler)
938                         continue;
940                 if (mask & dispc_mgr_get_framedone_irq(i))
941                         mp->framedone_handler(mp->framedone_handler_data);
942         }
944         if (!need_isr())
945                 dss_unregister_vsync_isr();
947         spin_unlock(&data_lock);
950 static void omap_dss_mgr_apply_ovl(struct omap_overlay *ovl)
952         struct ovl_priv_data *op;
954         op = get_ovl_priv(ovl);
956         if (!op->user_info_dirty)
957                 return;
959         op->user_info_dirty = false;
960         op->info_dirty = true;
961         op->info = op->user_info;
964 static void omap_dss_mgr_apply_mgr(struct omap_overlay_manager *mgr)
966         struct mgr_priv_data *mp;
968         mp = get_mgr_priv(mgr);
970         if (!mp->user_info_dirty)
971                 return;
973         mp->user_info_dirty = false;
974         mp->info_dirty = true;
975         mp->info = mp->user_info;
978 static int omap_dss_mgr_apply(struct omap_overlay_manager *mgr)
980         unsigned long flags;
981         struct omap_overlay *ovl;
982         int r;
984         DSSDBG("omap_dss_mgr_apply(%s)\n", mgr->name);
986         spin_lock_irqsave(&data_lock, flags);
988         r = dss_check_settings_apply(mgr);
989         if (r) {
990                 spin_unlock_irqrestore(&data_lock, flags);
991                 DSSERR("failed to apply settings: illegal configuration.\n");
992                 return r;
993         }
995         /* Configure overlays */
996         list_for_each_entry(ovl, &mgr->overlays, list)
997                 omap_dss_mgr_apply_ovl(ovl);
999         /* Configure manager */
1000         omap_dss_mgr_apply_mgr(mgr);
1002         dss_write_regs();
1003         dss_set_go_bits();
1005         spin_unlock_irqrestore(&data_lock, flags);
1007         return 0;
1010 static void dss_apply_ovl_enable(struct omap_overlay *ovl, bool enable)
1012         struct ovl_priv_data *op;
1014         op = get_ovl_priv(ovl);
1016         if (op->enabled == enable)
1017                 return;
1019         op->enabled = enable;
1020         op->extra_info_dirty = true;
1023 static void dss_apply_ovl_fifo_thresholds(struct omap_overlay *ovl,
1024                 u32 fifo_low, u32 fifo_high)
1026         struct ovl_priv_data *op = get_ovl_priv(ovl);
1028         if (op->fifo_low == fifo_low && op->fifo_high == fifo_high)
1029                 return;
1031         op->fifo_low = fifo_low;
1032         op->fifo_high = fifo_high;
1033         op->extra_info_dirty = true;
1036 static void dss_ovl_setup_fifo(struct omap_overlay *ovl)
1038         struct ovl_priv_data *op = get_ovl_priv(ovl);
1039         u32 fifo_low, fifo_high;
1040         bool use_fifo_merge = false;
1042         if (!op->enabled && !op->enabling)
1043                 return;
1045         dispc_ovl_compute_fifo_thresholds(ovl->id, &fifo_low, &fifo_high,
1046                         use_fifo_merge, ovl_manual_update(ovl));
1048         dss_apply_ovl_fifo_thresholds(ovl, fifo_low, fifo_high);
1051 static void dss_mgr_setup_fifos(struct omap_overlay_manager *mgr)
1053         struct omap_overlay *ovl;
1054         struct mgr_priv_data *mp;
1056         mp = get_mgr_priv(mgr);
1058         if (!mp->enabled)
1059                 return;
1061         list_for_each_entry(ovl, &mgr->overlays, list)
1062                 dss_ovl_setup_fifo(ovl);
1065 static void dss_setup_fifos(void)
1067         const int num_mgrs = omap_dss_get_num_overlay_managers();
1068         struct omap_overlay_manager *mgr;
1069         int i;
1071         for (i = 0; i < num_mgrs; ++i) {
1072                 mgr = omap_dss_get_overlay_manager(i);
1073                 dss_mgr_setup_fifos(mgr);
1074         }
1077 static int dss_mgr_enable_compat(struct omap_overlay_manager *mgr)
1079         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1080         unsigned long flags;
1081         int r;
1083         mutex_lock(&apply_lock);
1085         if (mp->enabled)
1086                 goto out;
1088         spin_lock_irqsave(&data_lock, flags);
1090         mp->enabled = true;
1092         r = dss_check_settings(mgr);
1093         if (r) {
1094                 DSSERR("failed to enable manager %d: check_settings failed\n",
1095                                 mgr->id);
1096                 goto err;
1097         }
1099         dss_setup_fifos();
1101         dss_write_regs();
1102         dss_set_go_bits();
1104         if (!mgr_manual_update(mgr))
1105                 mp->updating = true;
1107         if (!dss_data.irq_enabled && need_isr())
1108                 dss_register_vsync_isr();
1110         spin_unlock_irqrestore(&data_lock, flags);
1112         if (!mgr_manual_update(mgr))
1113                 dispc_mgr_enable_sync(mgr->id);
1115 out:
1116         mutex_unlock(&apply_lock);
1118         return 0;
1120 err:
1121         mp->enabled = false;
1122         spin_unlock_irqrestore(&data_lock, flags);
1123         mutex_unlock(&apply_lock);
1124         return r;
1127 static void dss_mgr_disable_compat(struct omap_overlay_manager *mgr)
1129         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1130         unsigned long flags;
1132         mutex_lock(&apply_lock);
1134         if (!mp->enabled)
1135                 goto out;
1137         if (!mgr_manual_update(mgr))
1138                 dispc_mgr_disable_sync(mgr->id);
1140         spin_lock_irqsave(&data_lock, flags);
1142         mp->updating = false;
1143         mp->enabled = false;
1145         spin_unlock_irqrestore(&data_lock, flags);
1147 out:
1148         mutex_unlock(&apply_lock);
1151 static int dss_mgr_set_info(struct omap_overlay_manager *mgr,
1152                 struct omap_overlay_manager_info *info)
1154         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1155         unsigned long flags;
1156         int r;
1158         r = dss_mgr_simple_check(mgr, info);
1159         if (r)
1160                 return r;
1162         spin_lock_irqsave(&data_lock, flags);
1164         mp->user_info = *info;
1165         mp->user_info_dirty = true;
1167         spin_unlock_irqrestore(&data_lock, flags);
1169         return 0;
1172 static void dss_mgr_get_info(struct omap_overlay_manager *mgr,
1173                 struct omap_overlay_manager_info *info)
1175         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1176         unsigned long flags;
1178         spin_lock_irqsave(&data_lock, flags);
1180         *info = mp->user_info;
1182         spin_unlock_irqrestore(&data_lock, flags);
1185 static int dss_mgr_set_output(struct omap_overlay_manager *mgr,
1186                 struct omap_dss_device *output)
1188         int r;
1190         mutex_lock(&apply_lock);
1192         if (mgr->output) {
1193                 DSSERR("manager %s is already connected to an output\n",
1194                         mgr->name);
1195                 r = -EINVAL;
1196                 goto err;
1197         }
1199         if ((mgr->supported_outputs & output->id) == 0) {
1200                 DSSERR("output does not support manager %s\n",
1201                         mgr->name);
1202                 r = -EINVAL;
1203                 goto err;
1204         }
1206         output->manager = mgr;
1207         mgr->output = output;
1209         mutex_unlock(&apply_lock);
1211         return 0;
1212 err:
1213         mutex_unlock(&apply_lock);
1214         return r;
1217 static int dss_mgr_unset_output(struct omap_overlay_manager *mgr)
1219         int r;
1220         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1221         unsigned long flags;
1223         mutex_lock(&apply_lock);
1225         if (!mgr->output) {
1226                 DSSERR("failed to unset output, output not set\n");
1227                 r = -EINVAL;
1228                 goto err;
1229         }
1231         spin_lock_irqsave(&data_lock, flags);
1233         if (mp->enabled) {
1234                 DSSERR("output can't be unset when manager is enabled\n");
1235                 r = -EINVAL;
1236                 goto err1;
1237         }
1239         spin_unlock_irqrestore(&data_lock, flags);
1241         mgr->output->manager = NULL;
1242         mgr->output = NULL;
1244         mutex_unlock(&apply_lock);
1246         return 0;
1247 err1:
1248         spin_unlock_irqrestore(&data_lock, flags);
1249 err:
1250         mutex_unlock(&apply_lock);
1252         return r;
1255 static void dss_apply_mgr_timings(struct omap_overlay_manager *mgr,
1256                 const struct omap_video_timings *timings)
1258         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1260         mp->timings = *timings;
1261         mp->extra_info_dirty = true;
1264 static void dss_mgr_set_timings_compat(struct omap_overlay_manager *mgr,
1265                 const struct omap_video_timings *timings)
1267         unsigned long flags;
1268         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1270         spin_lock_irqsave(&data_lock, flags);
1272         if (mp->updating) {
1273                 DSSERR("cannot set timings for %s: manager needs to be disabled\n",
1274                         mgr->name);
1275                 goto out;
1276         }
1278         dss_apply_mgr_timings(mgr, timings);
1279 out:
1280         spin_unlock_irqrestore(&data_lock, flags);
1283 static void dss_apply_mgr_lcd_config(struct omap_overlay_manager *mgr,
1284                 const struct dss_lcd_mgr_config *config)
1286         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1288         mp->lcd_config = *config;
1289         mp->extra_info_dirty = true;
1292 static void dss_mgr_set_lcd_config_compat(struct omap_overlay_manager *mgr,
1293                 const struct dss_lcd_mgr_config *config)
1295         unsigned long flags;
1296         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1298         spin_lock_irqsave(&data_lock, flags);
1300         if (mp->enabled) {
1301                 DSSERR("cannot apply lcd config for %s: manager needs to be disabled\n",
1302                         mgr->name);
1303                 goto out;
1304         }
1306         dss_apply_mgr_lcd_config(mgr, config);
1307 out:
1308         spin_unlock_irqrestore(&data_lock, flags);
1311 static int dss_ovl_set_info(struct omap_overlay *ovl,
1312                 struct omap_overlay_info *info)
1314         struct ovl_priv_data *op = get_ovl_priv(ovl);
1315         unsigned long flags;
1316         int r;
1318         r = dss_ovl_simple_check(ovl, info);
1319         if (r)
1320                 return r;
1322         spin_lock_irqsave(&data_lock, flags);
1324         op->user_info = *info;
1325         op->user_info_dirty = true;
1327         spin_unlock_irqrestore(&data_lock, flags);
1329         return 0;
1332 static void dss_ovl_get_info(struct omap_overlay *ovl,
1333                 struct omap_overlay_info *info)
1335         struct ovl_priv_data *op = get_ovl_priv(ovl);
1336         unsigned long flags;
1338         spin_lock_irqsave(&data_lock, flags);
1340         *info = op->user_info;
1342         spin_unlock_irqrestore(&data_lock, flags);
1345 static int dss_ovl_set_manager(struct omap_overlay *ovl,
1346                 struct omap_overlay_manager *mgr)
1348         struct ovl_priv_data *op = get_ovl_priv(ovl);
1349         unsigned long flags;
1350         int r;
1352         if (!mgr)
1353                 return -EINVAL;
1355         mutex_lock(&apply_lock);
1357         if (ovl->manager) {
1358                 DSSERR("overlay '%s' already has a manager '%s'\n",
1359                                 ovl->name, ovl->manager->name);
1360                 r = -EINVAL;
1361                 goto err;
1362         }
1364         r = dispc_runtime_get();
1365         if (r)
1366                 goto err;
1368         spin_lock_irqsave(&data_lock, flags);
1370         if (op->enabled) {
1371                 spin_unlock_irqrestore(&data_lock, flags);
1372                 DSSERR("overlay has to be disabled to change the manager\n");
1373                 r = -EINVAL;
1374                 goto err1;
1375         }
1377         dispc_ovl_set_channel_out(ovl->id, mgr->id);
1379         ovl->manager = mgr;
1380         list_add_tail(&ovl->list, &mgr->overlays);
1382         spin_unlock_irqrestore(&data_lock, flags);
1384         dispc_runtime_put();
1386         mutex_unlock(&apply_lock);
1388         return 0;
1390 err1:
1391         dispc_runtime_put();
1392 err:
1393         mutex_unlock(&apply_lock);
1394         return r;
1397 static int dss_ovl_unset_manager(struct omap_overlay *ovl)
1399         struct ovl_priv_data *op = get_ovl_priv(ovl);
1400         unsigned long flags;
1401         int r;
1403         mutex_lock(&apply_lock);
1405         if (!ovl->manager) {
1406                 DSSERR("failed to detach overlay: manager not set\n");
1407                 r = -EINVAL;
1408                 goto err;
1409         }
1411         spin_lock_irqsave(&data_lock, flags);
1413         if (op->enabled) {
1414                 spin_unlock_irqrestore(&data_lock, flags);
1415                 DSSERR("overlay has to be disabled to unset the manager\n");
1416                 r = -EINVAL;
1417                 goto err;
1418         }
1420         spin_unlock_irqrestore(&data_lock, flags);
1422         /* wait for pending extra_info updates to ensure the ovl is disabled */
1423         wait_pending_extra_info_updates();
1425         /*
1426          * For a manual update display, there is no guarantee that the overlay
1427          * is really disabled in HW, we may need an extra update from this
1428          * manager before the configurations can go in. Return an error if the
1429          * overlay needed an update from the manager.
1430          *
1431          * TODO: Instead of returning an error, try to do a dummy manager update
1432          * here to disable the overlay in hardware. Use the *GATED fields in
1433          * the DISPC_CONFIG registers to do a dummy update.
1434          */
1435         spin_lock_irqsave(&data_lock, flags);
1437         if (ovl_manual_update(ovl) && op->extra_info_dirty) {
1438                 spin_unlock_irqrestore(&data_lock, flags);
1439                 DSSERR("need an update to change the manager\n");
1440                 r = -EINVAL;
1441                 goto err;
1442         }
1444         ovl->manager = NULL;
1445         list_del(&ovl->list);
1447         spin_unlock_irqrestore(&data_lock, flags);
1449         mutex_unlock(&apply_lock);
1451         return 0;
1452 err:
1453         mutex_unlock(&apply_lock);
1454         return r;
1457 static bool dss_ovl_is_enabled(struct omap_overlay *ovl)
1459         struct ovl_priv_data *op = get_ovl_priv(ovl);
1460         unsigned long flags;
1461         bool e;
1463         spin_lock_irqsave(&data_lock, flags);
1465         e = op->enabled;
1467         spin_unlock_irqrestore(&data_lock, flags);
1469         return e;
1472 static int dss_ovl_enable(struct omap_overlay *ovl)
1474         struct ovl_priv_data *op = get_ovl_priv(ovl);
1475         unsigned long flags;
1476         int r;
1478         mutex_lock(&apply_lock);
1480         if (op->enabled) {
1481                 r = 0;
1482                 goto err1;
1483         }
1485         if (ovl->manager == NULL || ovl->manager->output == NULL) {
1486                 r = -EINVAL;
1487                 goto err1;
1488         }
1490         spin_lock_irqsave(&data_lock, flags);
1492         op->enabling = true;
1494         r = dss_check_settings(ovl->manager);
1495         if (r) {
1496                 DSSERR("failed to enable overlay %d: check_settings failed\n",
1497                                 ovl->id);
1498                 goto err2;
1499         }
1501         dss_setup_fifos();
1503         op->enabling = false;
1504         dss_apply_ovl_enable(ovl, true);
1506         dss_write_regs();
1507         dss_set_go_bits();
1509         spin_unlock_irqrestore(&data_lock, flags);
1511         mutex_unlock(&apply_lock);
1513         return 0;
1514 err2:
1515         op->enabling = false;
1516         spin_unlock_irqrestore(&data_lock, flags);
1517 err1:
1518         mutex_unlock(&apply_lock);
1519         return r;
1522 static int dss_ovl_disable(struct omap_overlay *ovl)
1524         struct ovl_priv_data *op = get_ovl_priv(ovl);
1525         unsigned long flags;
1526         int r;
1528         mutex_lock(&apply_lock);
1530         if (!op->enabled) {
1531                 r = 0;
1532                 goto err;
1533         }
1535         if (ovl->manager == NULL || ovl->manager->output == NULL) {
1536                 r = -EINVAL;
1537                 goto err;
1538         }
1540         spin_lock_irqsave(&data_lock, flags);
1542         dss_apply_ovl_enable(ovl, false);
1543         dss_write_regs();
1544         dss_set_go_bits();
1546         spin_unlock_irqrestore(&data_lock, flags);
1548         mutex_unlock(&apply_lock);
1550         return 0;
1552 err:
1553         mutex_unlock(&apply_lock);
1554         return r;
1557 static int dss_mgr_register_framedone_handler_compat(struct omap_overlay_manager *mgr,
1558                 void (*handler)(void *), void *data)
1560         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1562         if (mp->framedone_handler)
1563                 return -EBUSY;
1565         mp->framedone_handler = handler;
1566         mp->framedone_handler_data = data;
1568         return 0;
1571 static void dss_mgr_unregister_framedone_handler_compat(struct omap_overlay_manager *mgr,
1572                 void (*handler)(void *), void *data)
1574         struct mgr_priv_data *mp = get_mgr_priv(mgr);
1576         WARN_ON(mp->framedone_handler != handler ||
1577                         mp->framedone_handler_data != data);
1579         mp->framedone_handler = NULL;
1580         mp->framedone_handler_data = NULL;
1583 static const struct dss_mgr_ops apply_mgr_ops = {
1584         .connect = dss_mgr_connect_compat,
1585         .disconnect = dss_mgr_disconnect_compat,
1586         .start_update = dss_mgr_start_update_compat,
1587         .enable = dss_mgr_enable_compat,
1588         .disable = dss_mgr_disable_compat,
1589         .set_timings = dss_mgr_set_timings_compat,
1590         .set_lcd_config = dss_mgr_set_lcd_config_compat,
1591         .register_framedone_handler = dss_mgr_register_framedone_handler_compat,
1592         .unregister_framedone_handler = dss_mgr_unregister_framedone_handler_compat,
1593 };
1595 static int compat_refcnt;
1596 static DEFINE_MUTEX(compat_init_lock);
1598 int omapdss_compat_init(void)
1600         struct platform_device *pdev = dss_get_core_pdev();
1601         int i, r;
1603         mutex_lock(&compat_init_lock);
1605         if (compat_refcnt++ > 0)
1606                 goto out;
1608         apply_init_priv();
1610         dss_init_overlay_managers_sysfs(pdev);
1611         dss_init_overlays(pdev);
1613         for (i = 0; i < omap_dss_get_num_overlay_managers(); i++) {
1614                 struct omap_overlay_manager *mgr;
1616                 mgr = omap_dss_get_overlay_manager(i);
1618                 mgr->set_output = &dss_mgr_set_output;
1619                 mgr->unset_output = &dss_mgr_unset_output;
1620                 mgr->apply = &omap_dss_mgr_apply;
1621                 mgr->set_manager_info = &dss_mgr_set_info;
1622                 mgr->get_manager_info = &dss_mgr_get_info;
1623                 mgr->wait_for_go = &dss_mgr_wait_for_go;
1624                 mgr->wait_for_vsync = &dss_mgr_wait_for_vsync;
1625                 mgr->get_device = &dss_mgr_get_device;
1626         }
1628         for (i = 0; i < omap_dss_get_num_overlays(); i++) {
1629                 struct omap_overlay *ovl = omap_dss_get_overlay(i);
1631                 ovl->is_enabled = &dss_ovl_is_enabled;
1632                 ovl->enable = &dss_ovl_enable;
1633                 ovl->disable = &dss_ovl_disable;
1634                 ovl->set_manager = &dss_ovl_set_manager;
1635                 ovl->unset_manager = &dss_ovl_unset_manager;
1636                 ovl->set_overlay_info = &dss_ovl_set_info;
1637                 ovl->get_overlay_info = &dss_ovl_get_info;
1638                 ovl->wait_for_go = &dss_mgr_wait_for_go_ovl;
1639                 ovl->get_device = &dss_ovl_get_device;
1640         }
1642         r = dss_install_mgr_ops(&apply_mgr_ops);
1643         if (r)
1644                 goto err_mgr_ops;
1646         r = display_init_sysfs(pdev);
1647         if (r)
1648                 goto err_disp_sysfs;
1650         dispc_runtime_get();
1652         r = dss_dispc_initialize_irq();
1653         if (r)
1654                 goto err_init_irq;
1656         dispc_runtime_put();
1658 out:
1659         mutex_unlock(&compat_init_lock);
1661         return 0;
1663 err_init_irq:
1664         dispc_runtime_put();
1665         display_uninit_sysfs(pdev);
1667 err_disp_sysfs:
1668         dss_uninstall_mgr_ops();
1670 err_mgr_ops:
1671         dss_uninit_overlay_managers_sysfs(pdev);
1672         dss_uninit_overlays(pdev);
1674         compat_refcnt--;
1676         mutex_unlock(&compat_init_lock);
1678         return r;
1680 EXPORT_SYMBOL(omapdss_compat_init);
1682 void omapdss_compat_uninit(void)
1684         struct platform_device *pdev = dss_get_core_pdev();
1686         mutex_lock(&compat_init_lock);
1688         if (--compat_refcnt > 0)
1689                 goto out;
1691         dss_dispc_uninitialize_irq();
1693         display_uninit_sysfs(pdev);
1695         dss_uninstall_mgr_ops();
1697         dss_uninit_overlay_managers_sysfs(pdev);
1698         dss_uninit_overlays(pdev);
1699 out:
1700         mutex_unlock(&compat_init_lock);
1702 EXPORT_SYMBOL(omapdss_compat_uninit);