1 /*
2 * linux/drivers/video/omap2/dss/core.c
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Author: Tomi Valkeinen <tomi.valkeinen@nokia.com>
6 *
7 * Some code and ideas taken from drivers/video/omap/ driver
8 * by Imre Deak.
9 *
10 * This program is free software; you can redistribute it and/or modify it
11 * under the terms of the GNU General Public License version 2 as published by
12 * the Free Software Foundation.
13 *
14 * This program is distributed in the hope that it will be useful, but WITHOUT
15 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
16 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
17 * more details.
18 *
19 * You should have received a copy of the GNU General Public License along with
20 * this program. If not, see <http://www.gnu.org/licenses/>.
21 */
23 #define DSS_SUBSYS_NAME "CORE"
25 #include <linux/kernel.h>
26 #include <linux/module.h>
27 #include <linux/clk.h>
28 #include <linux/err.h>
29 #include <linux/platform_device.h>
30 #include <linux/seq_file.h>
31 #include <linux/debugfs.h>
32 #include <linux/io.h>
33 #include <linux/device.h>
34 #include <linux/regulator/consumer.h>
35 #include <linux/suspend.h>
36 #include <linux/slab.h>
37 #include <linux/of.h>
39 #include <video/omapdss.h>
41 #include "dss.h"
42 #include "dss_features.h"
44 static struct {
45 struct platform_device *pdev;
47 const char *default_display_name;
48 } core;
50 static uint g_display_skip_init;
51 static uint g_display_share;
53 static char *def_disp_name;
54 module_param_named(def_disp, def_disp_name, charp, 0);
55 MODULE_PARM_DESC(def_disp, "default display name");
57 static bool dss_initialized;
59 const char *omapdss_get_default_display_name(void)
60 {
61 return core.default_display_name;
62 }
63 EXPORT_SYMBOL(omapdss_get_default_display_name);
65 enum omapdss_version omapdss_get_version(void)
66 {
67 struct omap_dss_board_info *pdata = core.pdev->dev.platform_data;
68 return pdata->version;
69 }
70 EXPORT_SYMBOL(omapdss_get_version);
72 int omapdss_skipinit(void)
73 {
74 return g_display_skip_init;
75 }
76 EXPORT_SYMBOL(omapdss_skipinit);
78 int omapdss_display_share(void)
79 {
80 return g_display_share;
81 }
82 EXPORT_SYMBOL(omapdss_display_share);
84 bool omapdss_is_initialized(void)
85 {
86 return dss_initialized;
87 }
88 EXPORT_SYMBOL(omapdss_is_initialized);
90 struct platform_device *dss_get_core_pdev(void)
91 {
92 return core.pdev;
93 }
95 int dss_dsi_enable_pads(int dsi_id, unsigned lane_mask)
96 {
97 struct omap_dss_board_info *board_data = core.pdev->dev.platform_data;
99 if (!board_data->dsi_enable_pads)
100 return -ENOENT;
102 return board_data->dsi_enable_pads(dsi_id, lane_mask);
103 }
105 void dss_dsi_disable_pads(int dsi_id, unsigned lane_mask)
106 {
107 struct omap_dss_board_info *board_data = core.pdev->dev.platform_data;
109 if (!board_data->dsi_disable_pads)
110 return;
112 return board_data->dsi_disable_pads(dsi_id, lane_mask);
113 }
115 int dss_set_min_bus_tput(struct device *dev, unsigned long tput)
116 {
117 struct omap_dss_board_info *pdata = core.pdev->dev.platform_data;
119 if (pdata->set_min_bus_tput)
120 return pdata->set_min_bus_tput(dev, tput);
121 else
122 return 0;
123 }
125 #if defined(CONFIG_OMAP2_DSS_DEBUGFS)
126 static int dss_debug_show(struct seq_file *s, void *unused)
127 {
128 void (*func)(struct seq_file *) = s->private;
129 func(s);
130 return 0;
131 }
133 static int dss_debug_open(struct inode *inode, struct file *file)
134 {
135 return single_open(file, dss_debug_show, inode->i_private);
136 }
138 static const struct file_operations dss_debug_fops = {
139 .open = dss_debug_open,
140 .read = seq_read,
141 .llseek = seq_lseek,
142 .release = single_release,
143 };
145 static struct dentry *dss_debugfs_dir;
147 static int dss_initialize_debugfs(void)
148 {
149 dss_debugfs_dir = debugfs_create_dir("omapdss", NULL);
150 if (IS_ERR(dss_debugfs_dir)) {
151 int err = PTR_ERR(dss_debugfs_dir);
152 dss_debugfs_dir = NULL;
153 return err;
154 }
156 debugfs_create_file("clk", S_IRUGO, dss_debugfs_dir,
157 &dss_debug_dump_clocks, &dss_debug_fops);
159 return 0;
160 }
162 static void dss_uninitialize_debugfs(void)
163 {
164 if (dss_debugfs_dir)
165 debugfs_remove_recursive(dss_debugfs_dir);
166 }
168 int dss_debugfs_create_file(const char *name, void (*write)(struct seq_file *))
169 {
170 struct dentry *d;
172 d = debugfs_create_file(name, S_IRUGO, dss_debugfs_dir,
173 write, &dss_debug_fops);
175 return PTR_ERR_OR_ZERO(d);
176 }
177 #else /* CONFIG_OMAP2_DSS_DEBUGFS */
178 static inline int dss_initialize_debugfs(void)
179 {
180 return 0;
181 }
182 static inline void dss_uninitialize_debugfs(void)
183 {
184 }
185 int dss_debugfs_create_file(const char *name, void (*write)(struct seq_file *))
186 {
187 return 0;
188 }
189 #endif /* CONFIG_OMAP2_DSS_DEBUGFS */
191 /* PLATFORM DEVICE */
192 static int omap_dss_pm_notif(struct notifier_block *b, unsigned long v, void *d)
193 {
194 DSSDBG("pm notif %lu\n", v);
196 switch (v) {
197 case PM_SUSPEND_PREPARE:
198 DSSDBG("suspending displays\n");
199 return dss_suspend_all_devices();
201 case PM_POST_SUSPEND:
202 DSSDBG("resuming displays\n");
203 return dss_resume_all_devices();
205 default:
206 return 0;
207 }
208 }
210 static struct notifier_block omap_dss_pm_notif_block = {
211 .notifier_call = omap_dss_pm_notif,
212 };
214 static int __init omap_dss_probe(struct platform_device *pdev)
215 {
216 struct omap_dss_board_info *pdata = pdev->dev.platform_data;
217 struct device_node *node = pdev->dev.of_node;
218 int r;
220 core.pdev = pdev;
222 of_property_read_u32(node, "skip_init",
223 &g_display_skip_init);
224 if (g_display_skip_init)
225 g_display_share = 1;
227 dss_features_init(omapdss_get_version());
229 r = dss_initialize_debugfs();
230 if (r)
231 goto err_debugfs;
233 if (def_disp_name)
234 core.default_display_name = def_disp_name;
235 else if (pdata->default_display_name)
236 core.default_display_name = pdata->default_display_name;
237 else if (pdata->default_device)
238 core.default_display_name = pdata->default_device->name;
240 register_pm_notifier(&omap_dss_pm_notif_block);
242 return 0;
244 err_debugfs:
246 return r;
247 }
249 static int omap_dss_remove(struct platform_device *pdev)
250 {
251 unregister_pm_notifier(&omap_dss_pm_notif_block);
253 dss_uninitialize_debugfs();
255 return 0;
256 }
258 static void omap_dss_shutdown(struct platform_device *pdev)
259 {
260 DSSDBG("shutdown\n");
261 dss_disable_all_devices();
262 }
264 static struct platform_driver omap_dss_driver = {
265 .remove = omap_dss_remove,
266 .shutdown = omap_dss_shutdown,
267 .driver = {
268 .name = "omapdss",
269 .owner = THIS_MODULE,
270 },
271 };
273 /* INIT */
274 static int (*dss_output_drv_reg_funcs[])(void) __initdata = {
275 #ifdef CONFIG_OMAP2_DSS_DSI
276 dsi_init_platform_driver,
277 #endif
278 #ifdef CONFIG_OMAP2_DSS_DPI
279 dpi_init_platform_driver,
280 #endif
281 #ifdef CONFIG_OMAP2_DSS_SDI
282 sdi_init_platform_driver,
283 #endif
284 #ifdef CONFIG_OMAP2_DSS_RFBI
285 rfbi_init_platform_driver,
286 #endif
287 #ifdef CONFIG_OMAP2_DSS_VENC
288 venc_init_platform_driver,
289 #endif
290 #ifdef CONFIG_OMAP4_DSS_HDMI
291 hdmi4_init_platform_driver,
292 #endif
293 #ifdef CONFIG_OMAP5_DSS_HDMI
294 hdmi5_init_platform_driver,
295 #endif
296 };
298 static void (*dss_output_drv_unreg_funcs[])(void) __exitdata = {
299 #ifdef CONFIG_OMAP2_DSS_DSI
300 dsi_uninit_platform_driver,
301 #endif
302 #ifdef CONFIG_OMAP2_DSS_DPI
303 dpi_uninit_platform_driver,
304 #endif
305 #ifdef CONFIG_OMAP2_DSS_SDI
306 sdi_uninit_platform_driver,
307 #endif
308 #ifdef CONFIG_OMAP2_DSS_RFBI
309 rfbi_uninit_platform_driver,
310 #endif
311 #ifdef CONFIG_OMAP2_DSS_VENC
312 venc_uninit_platform_driver,
313 #endif
314 #ifdef CONFIG_OMAP4_DSS_HDMI
315 hdmi4_uninit_platform_driver,
316 #endif
317 #ifdef CONFIG_OMAP5_DSS_HDMI
318 hdmi5_uninit_platform_driver,
319 #endif
320 };
322 static bool dss_output_drv_loaded[ARRAY_SIZE(dss_output_drv_reg_funcs)];
324 static int __init omap_dss_init(void)
325 {
326 int r;
327 int i;
329 r = platform_driver_probe(&omap_dss_driver, omap_dss_probe);
330 if (r)
331 return r;
333 r = dss_init_platform_driver();
334 if (r) {
335 DSSERR("Failed to initialize DSS platform driver\n");
336 goto err_dss;
337 }
339 r = dispc_init_platform_driver();
340 if (r) {
341 DSSERR("Failed to initialize dispc platform driver\n");
342 goto err_dispc;
343 }
345 /*
346 * It's ok if the output-driver register fails. It happens, for example,
347 * when there is no output-device (e.g. SDI for OMAP4).
348 */
349 for (i = 0; i < ARRAY_SIZE(dss_output_drv_reg_funcs); ++i) {
350 r = dss_output_drv_reg_funcs[i]();
351 if (r == 0)
352 dss_output_drv_loaded[i] = true;
353 }
355 dss_initialized = true;
357 return 0;
359 err_dispc:
360 dss_uninit_platform_driver();
361 err_dss:
362 platform_driver_unregister(&omap_dss_driver);
364 return r;
365 }
367 static void __exit omap_dss_exit(void)
368 {
369 int i;
371 for (i = 0; i < ARRAY_SIZE(dss_output_drv_unreg_funcs); ++i) {
372 if (dss_output_drv_loaded[i])
373 dss_output_drv_unreg_funcs[i]();
374 }
376 dispc_uninit_platform_driver();
377 dss_uninit_platform_driver();
379 platform_driver_unregister(&omap_dss_driver);
380 }
382 module_init(omap_dss_init);
383 module_exit(omap_dss_exit);
385 MODULE_AUTHOR("Tomi Valkeinen <tomi.valkeinen@nokia.com>");
386 MODULE_DESCRIPTION("OMAP2/3 Display Subsystem");
387 MODULE_LICENSE("GPL v2");