OMAPDSS: Adapt DSS driver for skipping initialization during bootup
[android-sdk/kernel-video.git] / drivers / video / fbdev / omap2 / dss / dss.c
1 /*
2  * linux/drivers/video/omap2/dss/dss.c
3  *
4  * Copyright (C) 2009 Nokia Corporation
5  * Author: Tomi Valkeinen <tomi.valkeinen@nokia.com>
6  *
7  * Some code and ideas taken from drivers/video/omap/ driver
8  * by Imre Deak.
9  *
10  * This program is free software; you can redistribute it and/or modify it
11  * under the terms of the GNU General Public License version 2 as published by
12  * the Free Software Foundation.
13  *
14  * This program is distributed in the hope that it will be useful, but WITHOUT
15  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
16  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
17  * more details.
18  *
19  * You should have received a copy of the GNU General Public License along with
20  * this program.  If not, see <http://www.gnu.org/licenses/>.
21  */
23 #define DSS_SUBSYS_NAME "DSS"
25 #include <linux/kernel.h>
26 #include <linux/module.h>
27 #include <linux/io.h>
28 #include <linux/export.h>
29 #include <linux/err.h>
30 #include <linux/delay.h>
31 #include <linux/seq_file.h>
32 #include <linux/clk.h>
33 #include <linux/platform_device.h>
34 #include <linux/pm_runtime.h>
35 #include <linux/gfp.h>
36 #include <linux/sizes.h>
37 #include <linux/mfd/syscon.h>
38 #include <linux/regmap.h>
39 #include <linux/of.h>
41 #include <video/omapdss.h>
43 #include "dss.h"
44 #include "dss_features.h"
46 #define DSS_SZ_REGS                     SZ_512
48 struct dss_reg {
49         u16 idx;
50 };
52 #define DSS_REG(idx)                    ((const struct dss_reg) { idx })
54 #define DSS_REVISION                    DSS_REG(0x0000)
55 #define DSS_SYSCONFIG                   DSS_REG(0x0010)
56 #define DSS_SYSSTATUS                   DSS_REG(0x0014)
57 #define DSS_CONTROL                     DSS_REG(0x0040)
58 #define DSS_SDI_CONTROL                 DSS_REG(0x0044)
59 #define DSS_PLL_CONTROL                 DSS_REG(0x0048)
60 #define DSS_SDI_STATUS                  DSS_REG(0x005C)
62 #define REG_GET(idx, start, end) \
63         FLD_GET(dss_read_reg(idx), start, end)
65 #define REG_FLD_MOD(idx, val, start, end) \
66         dss_write_reg(idx, FLD_MOD(dss_read_reg(idx), val, start, end))
68 struct dss_features {
69         u8 fck_div_max;
70         u8 dss_fck_multiplier;
71         const char *parent_clk_name;
72         enum omap_display_type *ports;
73         int num_ports;
74         int (*dpi_select_source)(int id, enum omap_channel channel);
75         bool pll_ext_ctrl;
76         bool video1_pll, video2_pll;
77 };
79 static struct {
80         struct platform_device *pdev;
81         void __iomem    *base;
82         struct regmap   *syscon;
84         struct clk      *parent_clk;
85         struct clk      *dss_clk;
86         unsigned long   dss_clk_rate;
88         unsigned long   cache_req_pck;
89         unsigned long   cache_prate;
90         struct dispc_clock_info cache_dispc_cinfo;
92         enum omap_dss_clk_source dsi_clk_source[MAX_NUM_DSI];
93         enum omap_dss_clk_source dispc_clk_source;
94         enum omap_dss_clk_source lcd_clk_source[MAX_DSS_LCD_MANAGERS];
96         bool            ctx_valid;
97         u32             ctx[DSS_SZ_REGS / sizeof(u32)];
99         const struct dss_features *feat;
100 } dss;
102 static const char * const dss_generic_clk_source_names[] = {
103         [OMAP_DSS_CLK_SRC_DSI_PLL_HSDIV_DISPC]  = "DSI_PLL_HSDIV_DISPC",
104         [OMAP_DSS_CLK_SRC_DSI_PLL_HSDIV_DSI]    = "DSI_PLL_HSDIV_DSI",
105         [OMAP_DSS_CLK_SRC_FCK]                  = "DSS_FCK",
106         [OMAP_DSS_CLK_SRC_DSI2_PLL_HSDIV_DISPC] = "DSI_PLL2_HSDIV_DISPC",
107         [OMAP_DSS_CLK_SRC_DSI2_PLL_HSDIV_DSI]   = "DSI_PLL2_HSDIV_DSI",
108 };
110 static inline void dss_write_reg(const struct dss_reg idx, u32 val)
112         __raw_writel(val, dss.base + idx.idx);
115 static inline u32 dss_read_reg(const struct dss_reg idx)
117         return __raw_readl(dss.base + idx.idx);
120 #define SR(reg) \
121         dss.ctx[(DSS_##reg).idx / sizeof(u32)] = dss_read_reg(DSS_##reg)
122 #define RR(reg) \
123         dss_write_reg(DSS_##reg, dss.ctx[(DSS_##reg).idx / sizeof(u32)])
125 static void dss_save_context(void)
127         DSSDBG("dss_save_context\n");
129         SR(CONTROL);
131         if (dss_feat_get_supported_displays(OMAP_DSS_CHANNEL_LCD) &
132                         OMAP_DISPLAY_TYPE_SDI) {
133                 SR(SDI_CONTROL);
134                 SR(PLL_CONTROL);
135         }
137         dss.ctx_valid = true;
139         DSSDBG("context saved\n");
142 static void dss_restore_context(void)
144         DSSDBG("dss_restore_context\n");
146         if (!dss.ctx_valid)
147                 return;
149         RR(CONTROL);
151         if (dss_feat_get_supported_displays(OMAP_DSS_CHANNEL_LCD) &
152                         OMAP_DISPLAY_TYPE_SDI) {
153                 RR(SDI_CONTROL);
154                 RR(PLL_CONTROL);
155         }
157         DSSDBG("context restored\n");
160 #undef SR
161 #undef RR
163 #define CTRL_CORE_DSS_PLL_CONTROL_OFF   0x538
165 void dss_ctrl_pll_enable(int pll_id, bool enable)
167         if (!dss.syscon)
168                 return;
170         regmap_update_bits(dss.syscon, CTRL_CORE_DSS_PLL_CONTROL_OFF,
171                 1 << pll_id, (!enable) << pll_id);
174 void dss_ctrl_hdmi_pll_enable(bool enable)
176         if (!dss.syscon)
177                 return;
179         regmap_update_bits(dss.syscon, CTRL_CORE_DSS_PLL_CONTROL_OFF,
180                 1 << 2, (!enable) << 2);
183 void dss_ctrl_pll_set_control_mux(int pll_id, enum omap_channel channel)
185         u8 shift, val;
187         if (!dss.syscon)
188                 return;
190         switch (channel) {
191         case OMAP_DSS_CHANNEL_LCD:
192                 shift = 3;
194                 switch (pll_id) {
195                 case 0:
196                         val = 0; break;
197                 case 2:
198                         val = 1; break;
199                 default:
200                         DSSERR("error in PLL mux config for LCD\n");
201                         return;
202                 }
204                 break;
205         case OMAP_DSS_CHANNEL_LCD2:
206                 shift = 5;
208                 switch (pll_id) {
209                 case 0:
210                         val = 0; break;
211                 case 1:
212                         val = 1; break;
213                 case 2:
214                         val = 2; break;
215                 default:
216                         DSSERR("error in PLL mux config for LCD2\n");
217                         return;
218                 }
220                 break;
221         case OMAP_DSS_CHANNEL_LCD3:
222                 shift = 7;
224                 switch (pll_id) {
225                 case 0:
226                         val = 1; break;
227                 case 1:
228                         val = 0; break;
229                 case 2:
230                         val = 2; break;
231                 default:
232                         DSSERR("error in PLL mux config for LCD3\n");
233                         return;
234                 }
236                 break;
237         default:
238                 DSSERR("error in PLL mux config\n");
239                 return;
240         }
242         regmap_update_bits(dss.syscon, CTRL_CORE_DSS_PLL_CONTROL_OFF,
243                 0x3 << shift, val << shift);
246 void dss_sdi_init(int datapairs)
248         u32 l;
250         BUG_ON(datapairs > 3 || datapairs < 1);
252         l = dss_read_reg(DSS_SDI_CONTROL);
253         l = FLD_MOD(l, 0xf, 19, 15);            /* SDI_PDIV */
254         l = FLD_MOD(l, datapairs-1, 3, 2);      /* SDI_PRSEL */
255         l = FLD_MOD(l, 2, 1, 0);                /* SDI_BWSEL */
256         dss_write_reg(DSS_SDI_CONTROL, l);
258         l = dss_read_reg(DSS_PLL_CONTROL);
259         l = FLD_MOD(l, 0x7, 25, 22);    /* SDI_PLL_FREQSEL */
260         l = FLD_MOD(l, 0xb, 16, 11);    /* SDI_PLL_REGN */
261         l = FLD_MOD(l, 0xb4, 10, 1);    /* SDI_PLL_REGM */
262         dss_write_reg(DSS_PLL_CONTROL, l);
265 int dss_sdi_enable(void)
267         unsigned long timeout;
269         dispc_pck_free_enable(1);
271         /* Reset SDI PLL */
272         REG_FLD_MOD(DSS_PLL_CONTROL, 1, 18, 18); /* SDI_PLL_SYSRESET */
273         udelay(1);      /* wait 2x PCLK */
275         /* Lock SDI PLL */
276         REG_FLD_MOD(DSS_PLL_CONTROL, 1, 28, 28); /* SDI_PLL_GOBIT */
278         /* Waiting for PLL lock request to complete */
279         timeout = jiffies + msecs_to_jiffies(500);
280         while (dss_read_reg(DSS_SDI_STATUS) & (1 << 6)) {
281                 if (time_after_eq(jiffies, timeout)) {
282                         DSSERR("PLL lock request timed out\n");
283                         goto err1;
284                 }
285         }
287         /* Clearing PLL_GO bit */
288         REG_FLD_MOD(DSS_PLL_CONTROL, 0, 28, 28);
290         /* Waiting for PLL to lock */
291         timeout = jiffies + msecs_to_jiffies(500);
292         while (!(dss_read_reg(DSS_SDI_STATUS) & (1 << 5))) {
293                 if (time_after_eq(jiffies, timeout)) {
294                         DSSERR("PLL lock timed out\n");
295                         goto err1;
296                 }
297         }
299         dispc_lcd_enable_signal(1);
301         /* Waiting for SDI reset to complete */
302         timeout = jiffies + msecs_to_jiffies(500);
303         while (!(dss_read_reg(DSS_SDI_STATUS) & (1 << 2))) {
304                 if (time_after_eq(jiffies, timeout)) {
305                         DSSERR("SDI reset timed out\n");
306                         goto err2;
307                 }
308         }
310         return 0;
312  err2:
313         dispc_lcd_enable_signal(0);
314  err1:
315         /* Reset SDI PLL */
316         REG_FLD_MOD(DSS_PLL_CONTROL, 0, 18, 18); /* SDI_PLL_SYSRESET */
318         dispc_pck_free_enable(0);
320         return -ETIMEDOUT;
323 void dss_sdi_disable(void)
325         dispc_lcd_enable_signal(0);
327         dispc_pck_free_enable(0);
329         /* Reset SDI PLL */
330         REG_FLD_MOD(DSS_PLL_CONTROL, 0, 18, 18); /* SDI_PLL_SYSRESET */
333 const char *dss_get_generic_clk_source_name(enum omap_dss_clk_source clk_src)
335         return dss_generic_clk_source_names[clk_src];
338 void dss_dump_clocks(struct seq_file *s)
340         const char *fclk_name, *fclk_real_name;
341         unsigned long fclk_rate;
343         if (dss_runtime_get())
344                 return;
346         seq_printf(s, "- DSS -\n");
348         fclk_name = dss_get_generic_clk_source_name(OMAP_DSS_CLK_SRC_FCK);
349         fclk_real_name = dss_feat_get_clk_source_name(OMAP_DSS_CLK_SRC_FCK);
350         fclk_rate = clk_get_rate(dss.dss_clk);
352         seq_printf(s, "%s (%s) = %lu\n",
353                         fclk_name, fclk_real_name,
354                         fclk_rate);
356         dss_runtime_put();
359 static void dss_dump_regs(struct seq_file *s)
361 #define DUMPREG(r) seq_printf(s, "%-35s %08x\n", #r, dss_read_reg(r))
363         if (dss_runtime_get())
364                 return;
366         DUMPREG(DSS_REVISION);
367         DUMPREG(DSS_SYSCONFIG);
368         DUMPREG(DSS_SYSSTATUS);
369         DUMPREG(DSS_CONTROL);
371         if (dss_feat_get_supported_displays(OMAP_DSS_CHANNEL_LCD) &
372                         OMAP_DISPLAY_TYPE_SDI) {
373                 DUMPREG(DSS_SDI_CONTROL);
374                 DUMPREG(DSS_PLL_CONTROL);
375                 DUMPREG(DSS_SDI_STATUS);
376         }
378         dss_runtime_put();
379 #undef DUMPREG
382 static void dss_select_dispc_clk_source(enum omap_dss_clk_source clk_src)
384         int b;
385         u8 start, end;
387         switch (clk_src) {
388         case OMAP_DSS_CLK_SRC_FCK:
389                 b = 0;
390                 break;
391         case OMAP_DSS_CLK_SRC_DSI_PLL_HSDIV_DISPC:
392                 b = 1;
393                 break;
394         case OMAP_DSS_CLK_SRC_DSI2_PLL_HSDIV_DISPC:
395                 b = 2;
396                 break;
397         default:
398                 BUG();
399                 return;
400         }
402         dss_feat_get_reg_field(FEAT_REG_DISPC_CLK_SWITCH, &start, &end);
404         REG_FLD_MOD(DSS_CONTROL, b, start, end);        /* DISPC_CLK_SWITCH */
406         dss.dispc_clk_source = clk_src;
409 void dss_select_dsi_clk_source(int dsi_module,
410                 enum omap_dss_clk_source clk_src)
412         int b, pos;
414         switch (clk_src) {
415         case OMAP_DSS_CLK_SRC_FCK:
416                 b = 0;
417                 break;
418         case OMAP_DSS_CLK_SRC_DSI_PLL_HSDIV_DSI:
419                 BUG_ON(dsi_module != 0);
420                 b = 1;
421                 break;
422         case OMAP_DSS_CLK_SRC_DSI2_PLL_HSDIV_DSI:
423                 BUG_ON(dsi_module != 1);
424                 b = 1;
425                 break;
426         default:
427                 BUG();
428                 return;
429         }
431         pos = dsi_module == 0 ? 1 : 10;
432         REG_FLD_MOD(DSS_CONTROL, b, pos, pos);  /* DSIx_CLK_SWITCH */
434         dss.dsi_clk_source[dsi_module] = clk_src;
437 void dss_select_lcd_clk_source(enum omap_channel channel,
438                 enum omap_dss_clk_source clk_src)
440         int b, ix, pos;
442         if (!dss_has_feature(FEAT_LCD_CLK_SRC)) {
443                 dss_select_dispc_clk_source(clk_src);
444                 return;
445         }
447         switch (clk_src) {
448         case OMAP_DSS_CLK_SRC_FCK:
449                 b = 0;
450                 break;
451         case OMAP_DSS_CLK_SRC_DSI_PLL_HSDIV_DISPC:
452                 BUG_ON(channel != OMAP_DSS_CHANNEL_LCD);
453                 b = 1;
454                 break;
455         case OMAP_DSS_CLK_SRC_DSI2_PLL_HSDIV_DISPC:
456                 BUG_ON(channel != OMAP_DSS_CHANNEL_LCD2 &&
457                        channel != OMAP_DSS_CHANNEL_LCD3);
458                 b = 1;
459                 break;
460         default:
461                 BUG();
462                 return;
463         }
465         pos = channel == OMAP_DSS_CHANNEL_LCD ? 0 :
466              (channel == OMAP_DSS_CHANNEL_LCD2 ? 12 : 19);
467         REG_FLD_MOD(DSS_CONTROL, b, pos, pos);  /* LCDx_CLK_SWITCH */
469         ix = channel == OMAP_DSS_CHANNEL_LCD ? 0 :
470             (channel == OMAP_DSS_CHANNEL_LCD2 ? 1 : 2);
471         dss.lcd_clk_source[ix] = clk_src;
474 enum omap_dss_clk_source dss_get_dispc_clk_source(void)
476         return dss.dispc_clk_source;
479 enum omap_dss_clk_source dss_get_dsi_clk_source(int dsi_module)
481         return dss.dsi_clk_source[dsi_module];
484 enum omap_dss_clk_source dss_get_lcd_clk_source(enum omap_channel channel)
486         if (dss_has_feature(FEAT_LCD_CLK_SRC)) {
487                 int ix = channel == OMAP_DSS_CHANNEL_LCD ? 0 :
488                         (channel == OMAP_DSS_CHANNEL_LCD2 ? 1 : 2);
489                 return dss.lcd_clk_source[ix];
490         } else {
491                 /* LCD_CLK source is the same as DISPC_FCLK source for
492                  * OMAP2 and OMAP3 */
493                 return dss.dispc_clk_source;
494         }
497 bool dss_div_calc(unsigned long pck, unsigned long fck_min,
498                 dss_div_calc_func func, void *data)
500         int fckd, fckd_start, fckd_stop;
501         unsigned long fck;
502         unsigned long fck_hw_max;
503         unsigned long fckd_hw_max;
504         unsigned long prate;
505         unsigned m;
507         fck_hw_max = dss_feat_get_param_max(FEAT_PARAM_DSS_FCK);
509         if (dss.parent_clk == NULL) {
510                 unsigned pckd;
512                 pckd = fck_hw_max / pck;
514                 fck = pck * pckd;
516                 fck = clk_round_rate(dss.dss_clk, fck);
518                 return func(fck, data);
519         }
521         fckd_hw_max = dss.feat->fck_div_max;
523         m = dss.feat->dss_fck_multiplier;
524         prate = clk_get_rate(dss.parent_clk);
526         fck_min = fck_min ? fck_min : 1;
528         fckd_start = min(prate * m / fck_min, fckd_hw_max);
529         fckd_stop = max(DIV_ROUND_UP(prate * m, fck_hw_max), 1ul);
531         for (fckd = fckd_start; fckd >= fckd_stop; --fckd) {
532                 fck = DIV_ROUND_UP(prate, fckd) * m;
534                 if (func(fck, data))
535                         return true;
536         }
538         return false;
541 int dss_set_fck_rate(unsigned long rate)
543         int r;
545         DSSDBG("set fck to %lu\n", rate);
547         r = clk_set_rate(dss.dss_clk, rate);
548         if (r)
549                 return r;
551         dss.dss_clk_rate = clk_get_rate(dss.dss_clk);
553         WARN_ONCE(dss.dss_clk_rate != rate,
554                         "clk rate mismatch: %lu != %lu", dss.dss_clk_rate,
555                         rate);
557         return 0;
560 unsigned long dss_get_dispc_clk_rate(void)
562         return dss.dss_clk_rate;
565 static int dss_setup_default_clock(void)
567         unsigned long max_dss_fck, prate;
568         unsigned long fck;
569         unsigned fck_div;
570         int r;
572         max_dss_fck = dss_feat_get_param_max(FEAT_PARAM_DSS_FCK);
574         if (dss.parent_clk == NULL) {
575                 fck = clk_round_rate(dss.dss_clk, max_dss_fck);
576         } else {
577                 prate = clk_get_rate(dss.parent_clk);
579                 fck_div = DIV_ROUND_UP(prate * dss.feat->dss_fck_multiplier,
580                                 max_dss_fck);
581                 fck = DIV_ROUND_UP(prate, fck_div) * dss.feat->dss_fck_multiplier;
582         }
584         r = dss_set_fck_rate(fck);
585         if (r)
586                 return r;
588         return 0;
591 void dss_set_venc_output(enum omap_dss_venc_type type)
593         int l = 0;
595         if (type == OMAP_DSS_VENC_TYPE_COMPOSITE)
596                 l = 0;
597         else if (type == OMAP_DSS_VENC_TYPE_SVIDEO)
598                 l = 1;
599         else
600                 BUG();
602         /* venc out selection. 0 = comp, 1 = svideo */
603         REG_FLD_MOD(DSS_CONTROL, l, 6, 6);
606 void dss_set_dac_pwrdn_bgz(bool enable)
608         REG_FLD_MOD(DSS_CONTROL, enable, 5, 5); /* DAC Power-Down Control */
611 void dss_select_hdmi_venc_clk_source(enum dss_hdmi_venc_clk_source_select src)
613         enum omap_display_type dp;
614         dp = dss_feat_get_supported_displays(OMAP_DSS_CHANNEL_DIGIT);
616         /* Complain about invalid selections */
617         WARN_ON((src == DSS_VENC_TV_CLK) && !(dp & OMAP_DISPLAY_TYPE_VENC));
618         WARN_ON((src == DSS_HDMI_M_PCLK) && !(dp & OMAP_DISPLAY_TYPE_HDMI));
620         /* Select only if we have options */
621         if ((dp & OMAP_DISPLAY_TYPE_VENC) && (dp & OMAP_DISPLAY_TYPE_HDMI))
622                 REG_FLD_MOD(DSS_CONTROL, src, 15, 15);  /* VENC_HDMI_SWITCH */
625 enum dss_hdmi_venc_clk_source_select dss_get_hdmi_venc_clk_source(void)
627         enum omap_display_type displays;
629         displays = dss_feat_get_supported_displays(OMAP_DSS_CHANNEL_DIGIT);
630         if ((displays & OMAP_DISPLAY_TYPE_HDMI) == 0)
631                 return DSS_VENC_TV_CLK;
633         if ((displays & OMAP_DISPLAY_TYPE_VENC) == 0)
634                 return DSS_HDMI_M_PCLK;
636         return REG_GET(DSS_CONTROL, 15, 15);
639 static int dss_dpi_select_source_omap2_omap3(int id, enum omap_channel channel)
641         if (channel != OMAP_DSS_CHANNEL_LCD)
642                 return -EINVAL;
644         return 0;
647 static int dss_dpi_select_source_omap4(int id, enum omap_channel channel)
649         int val;
651         switch (channel) {
652         case OMAP_DSS_CHANNEL_LCD2:
653                 val = 0;
654                 break;
655         case OMAP_DSS_CHANNEL_DIGIT:
656                 val = 1;
657                 break;
658         default:
659                 return -EINVAL;
660         }
662         REG_FLD_MOD(DSS_CONTROL, val, 17, 17);
664         return 0;
667 static int dss_dpi_select_source_omap5(int id, enum omap_channel channel)
669         int val;
671         switch (channel) {
672         case OMAP_DSS_CHANNEL_LCD:
673                 val = 1;
674                 break;
675         case OMAP_DSS_CHANNEL_LCD2:
676                 val = 2;
677                 break;
678         case OMAP_DSS_CHANNEL_LCD3:
679                 val = 3;
680                 break;
681         case OMAP_DSS_CHANNEL_DIGIT:
682                 val = 0;
683                 break;
684         default:
685                 return -EINVAL;
686         }
688         REG_FLD_MOD(DSS_CONTROL, val, 17, 16);
690         return 0;
693 static int dss_dpi_select_source_dra7xx(int id, enum omap_channel channel)
695         switch (id) {
696         case 0:
697                 return dss_dpi_select_source_omap5(id, channel);
698         case 1:
699                 if (channel != OMAP_DSS_CHANNEL_LCD2)
700                         return -EINVAL;
701                 break;
702         case 2:
703                 if (channel != OMAP_DSS_CHANNEL_LCD3)
704                         return -EINVAL;
705                 break;
706         default:
707                 return -EINVAL;
708         }
710         return 0;
713 int dss_dpi_select_source(int id, enum omap_channel channel)
715         return dss.feat->dpi_select_source(id, channel);
718 static int dss_get_clocks(void)
720         struct clk *clk;
722         clk = devm_clk_get(&dss.pdev->dev, "fck");
723         if (IS_ERR(clk)) {
724                 DSSERR("can't get clock fck\n");
725                 return PTR_ERR(clk);
726         }
728         dss.dss_clk = clk;
730         if (dss.feat->parent_clk_name) {
731                 clk = clk_get(NULL, dss.feat->parent_clk_name);
732                 if (IS_ERR(clk)) {
733                         DSSERR("Failed to get %s\n", dss.feat->parent_clk_name);
734                         return PTR_ERR(clk);
735                 }
736         } else {
737                 clk = NULL;
738         }
740         dss.parent_clk = clk;
742         return 0;
745 static void dss_put_clocks(void)
747         if (dss.parent_clk)
748                 clk_put(dss.parent_clk);
751 int dss_runtime_get(void)
753         int r;
755         DSSDBG("dss_runtime_get\n");
757         r = pm_runtime_get_sync(&dss.pdev->dev);
758         WARN_ON(r < 0);
759         return r < 0 ? r : 0;
762 void dss_runtime_put(void)
764         int r;
766         DSSDBG("dss_runtime_put\n");
768         r = pm_runtime_put_sync(&dss.pdev->dev);
769         WARN_ON(r < 0 && r != -ENOSYS && r != -EBUSY);
772 /* DEBUGFS */
773 #if defined(CONFIG_OMAP2_DSS_DEBUGFS)
774 void dss_debug_dump_clocks(struct seq_file *s)
776         dss_dump_clocks(s);
777         dispc_dump_clocks(s);
778 #ifdef CONFIG_OMAP2_DSS_DSI
779         dsi_dump_clocks(s);
780 #endif
782 #endif
785 static enum omap_display_type omap2plus_ports[] = {
786         OMAP_DISPLAY_TYPE_DPI,
787 };
789 static enum omap_display_type omap34xx_ports[] = {
790         OMAP_DISPLAY_TYPE_DPI,
791         OMAP_DISPLAY_TYPE_SDI,
792 };
794 static enum omap_display_type dra7xx_ports[] = {
795         OMAP_DISPLAY_TYPE_DPI,
796         OMAP_DISPLAY_TYPE_DPI,
797         OMAP_DISPLAY_TYPE_DPI,
798 };
800 static const struct dss_features omap24xx_dss_feats __initconst = {
801         /*
802          * fck div max is really 16, but the divider range has gaps. The range
803          * from 1 to 6 has no gaps, so let's use that as a max.
804          */
805         .fck_div_max            =       6,
806         .dss_fck_multiplier     =       2,
807         .parent_clk_name        =       "core_ck",
808         .dpi_select_source      =       &dss_dpi_select_source_omap2_omap3,
809         .ports                  =       omap2plus_ports,
810         .num_ports              =       ARRAY_SIZE(omap2plus_ports),
811         .pll_ext_ctrl           =       false,
812 };
814 static const struct dss_features omap34xx_dss_feats __initconst = {
815         .fck_div_max            =       16,
816         .dss_fck_multiplier     =       2,
817         .parent_clk_name        =       "dpll4_ck",
818         .dpi_select_source      =       &dss_dpi_select_source_omap2_omap3,
819         .ports                  =       omap34xx_ports,
820         .num_ports              =       ARRAY_SIZE(omap34xx_ports),
821         .pll_ext_ctrl           =       false,
822         .video1_pll             =       false,
823         .video2_pll             =       false,
824 };
826 static const struct dss_features omap3630_dss_feats __initconst = {
827         .fck_div_max            =       32,
828         .dss_fck_multiplier     =       1,
829         .parent_clk_name        =       "dpll4_ck",
830         .dpi_select_source      =       &dss_dpi_select_source_omap2_omap3,
831         .ports                  =       omap2plus_ports,
832         .num_ports              =       ARRAY_SIZE(omap2plus_ports),
833         .pll_ext_ctrl           =       false,
834         .video1_pll             =       false,
835         .video2_pll             =       false,
836 };
838 static const struct dss_features omap44xx_dss_feats __initconst = {
839         .fck_div_max            =       32,
840         .dss_fck_multiplier     =       1,
841         .parent_clk_name        =       "dpll_per_x2_ck",
842         .dpi_select_source      =       &dss_dpi_select_source_omap4,
843         .ports                  =       omap2plus_ports,
844         .num_ports              =       ARRAY_SIZE(omap2plus_ports),
845         .pll_ext_ctrl           =       false,
846         .video1_pll             =       false,
847         .video2_pll             =       false,
848 };
850 static const struct dss_features omap54xx_dss_feats __initconst = {
851         .fck_div_max            =       64,
852         .dss_fck_multiplier     =       1,
853         .parent_clk_name        =       "dpll_per_x2_ck",
854         .dpi_select_source      =       &dss_dpi_select_source_omap5,
855         .ports                  =       omap2plus_ports,
856         .num_ports              =       ARRAY_SIZE(omap2plus_ports),
857         .pll_ext_ctrl           =       false,
858         .video1_pll             =       false,
859         .video2_pll             =       false,
860 };
862 static const struct dss_features am43xx_dss_feats __initconst = {
863         .fck_div_max            =       0,
864         .dss_fck_multiplier     =       0,
865         .parent_clk_name        =       NULL,
866         .dpi_select_source      =       &dss_dpi_select_source_omap2_omap3,
867         .ports                  =       omap2plus_ports,
868         .num_ports              =       ARRAY_SIZE(omap2plus_ports),
869         .pll_ext_ctrl           =       false,
870         .video1_pll             =       false,
871         .video2_pll             =       false,
872 };
874 static const struct dss_features dra74x_dss_feats __initconst = {
875         .fck_div_max            =       64,
876         .dss_fck_multiplier     =       1,
877         .parent_clk_name        =       "dpll_per_x2_ck",
878         .dpi_select_source      =       &dss_dpi_select_source_dra7xx,
879         .ports                  =       dra7xx_ports,
880         .num_ports              =       ARRAY_SIZE(dra7xx_ports),
881         .pll_ext_ctrl           =       true,
882         .video1_pll             =       true,
883         .video2_pll             =       true,
884 };
886 static const struct dss_features dra72x_dss_feats __initconst = {
887         .fck_div_max            =       64,
888         .dss_fck_multiplier     =       1,
889         .parent_clk_name        =       "dpll_per_x2_ck",
890         .dpi_select_source      =       &dss_dpi_select_source_dra7xx,
891         .ports                  =       dra7xx_ports,
892         .num_ports              =       ARRAY_SIZE(dra7xx_ports),
893         .pll_ext_ctrl           =       true,
894         .video1_pll             =       true,
895         .video2_pll             =       false,
896 };
898 static int __init dss_init_features(struct platform_device *pdev)
900         const struct dss_features *src;
901         struct dss_features *dst;
903         dst = devm_kzalloc(&pdev->dev, sizeof(*dst), GFP_KERNEL);
904         if (!dst) {
905                 dev_err(&pdev->dev, "Failed to allocate local DSS Features\n");
906                 return -ENOMEM;
907         }
909         switch (omapdss_get_version()) {
910         case OMAPDSS_VER_OMAP24xx:
911                 src = &omap24xx_dss_feats;
912                 break;
914         case OMAPDSS_VER_OMAP34xx_ES1:
915         case OMAPDSS_VER_OMAP34xx_ES3:
916         case OMAPDSS_VER_AM35xx:
917                 src = &omap34xx_dss_feats;
918                 break;
920         case OMAPDSS_VER_OMAP3630:
921                 src = &omap3630_dss_feats;
922                 break;
924         case OMAPDSS_VER_OMAP4430_ES1:
925         case OMAPDSS_VER_OMAP4430_ES2:
926         case OMAPDSS_VER_OMAP4:
927                 src = &omap44xx_dss_feats;
928                 break;
930         case OMAPDSS_VER_OMAP5:
931                 src = &omap54xx_dss_feats;
932                 break;
934         case OMAPDSS_VER_AM43xx:
935                 src = &am43xx_dss_feats;
936                 break;
938         case OMAPDSS_VER_DRA74xx:
939                 src = &dra74x_dss_feats;
940                 break;
942         case OMAPDSS_VER_DRA72xx:
943                 src = &dra72x_dss_feats;
944                 break;
946         default:
947                 return -ENODEV;
948         }
950         memcpy(dst, src, sizeof(*dst));
951         dss.feat = dst;
953         return 0;
956 static int __init dss_init_ports(struct platform_device *pdev)
958         struct device_node *parent = pdev->dev.of_node;
959         struct device_node *port;
960         int r;
962         if (parent == NULL)
963                 return 0;
965         port = omapdss_of_get_next_port(parent, NULL);
966         if (!port)
967                 return 0;
969         if (dss.feat->num_ports == 0)
970                 return 0;
972         do {
973                 enum omap_display_type port_type;
974                 u32 reg;
976                 r = of_property_read_u32(port, "reg", &reg);
977                 if (r)
978                         reg = 0;
980                 if (reg >= dss.feat->num_ports)
981                         continue;
983                 port_type = dss.feat->ports[reg];
985                 switch (port_type) {
986                 case OMAP_DISPLAY_TYPE_DPI:
987                         dpi_init_port(pdev, port);
988                         break;
989                 case OMAP_DISPLAY_TYPE_SDI:
990                         sdi_init_port(pdev, port);
991                         break;
992                 default:
993                         break;
994                 }
995         } while ((port = omapdss_of_get_next_port(parent, port)) != NULL);
997         return 0;
1000 static void __exit dss_uninit_ports(struct platform_device *pdev)
1002         struct device_node *parent = pdev->dev.of_node;
1003         struct device_node *port;
1004         int r;
1006         if (parent == NULL)
1007                 return;
1009         port = omapdss_of_get_next_port(parent, NULL);
1010         if (!port)
1011                 return;
1013         if (dss.feat->num_ports == 0)
1014                 return;
1016         do {
1017                 enum omap_display_type port_type;
1018                 u32 reg;
1020                 r = of_property_read_u32(port, "reg", &reg);
1021                 if (r)
1022                         reg = 0;
1024                 if (reg >= dss.feat->num_ports)
1025                         continue;
1027                 port_type = dss.feat->ports[reg];
1029                 switch (port_type) {
1030                 case OMAP_DISPLAY_TYPE_DPI:
1031                         dpi_uninit_port(port);
1032                         break;
1033                 case OMAP_DISPLAY_TYPE_SDI:
1034                         sdi_uninit_port(port);
1035                         break;
1036                 default:
1037                         break;
1038                 }
1039         } while ((port = omapdss_of_get_next_port(parent, port)) != NULL);
1042 /* DSS HW IP initialisation */
1043 static int __init omap_dsshw_probe(struct platform_device *pdev)
1045         struct resource *dss_mem;
1046         struct device_node *np = pdev->dev.of_node;
1047         u32 rev;
1048         int r;
1050         dss.pdev = pdev;
1052         r = dss_init_features(dss.pdev);
1053         if (r)
1054                 return r;
1056         dss_mem = platform_get_resource(dss.pdev, IORESOURCE_MEM, 0);
1057         if (!dss_mem) {
1058                 DSSERR("can't get IORESOURCE_MEM DSS\n");
1059                 return -EINVAL;
1060         }
1062         dss.base = devm_ioremap(&pdev->dev, dss_mem->start,
1063                                 resource_size(dss_mem));
1064         if (!dss.base) {
1065                 DSSERR("can't ioremap DSS\n");
1066                 return -ENOMEM;
1067         }
1069         r = dss_get_clocks();
1070         if (r)
1071                 return r;
1073         r = dss_setup_default_clock();
1074         if (r)
1075                 goto err_setup_clocks;
1077         if (!omapdss_skipinit()) {
1079                 pm_runtime_enable(&pdev->dev);
1080                 pm_runtime_irq_safe(&pdev->dev);
1082                 r = dss_runtime_get();
1083                 if (r)
1084                         goto err_runtime_get;
1085         }
1087         dss.dss_clk_rate = clk_get_rate(dss.dss_clk);
1089         /* Select DPLL */
1090         REG_FLD_MOD(DSS_CONTROL, 0, 0, 0);
1092         dss_select_dispc_clk_source(OMAP_DSS_CLK_SRC_FCK);
1094 #ifdef CONFIG_OMAP2_DSS_VENC
1095         REG_FLD_MOD(DSS_CONTROL, 1, 4, 4);      /* venc dac demen */
1096         REG_FLD_MOD(DSS_CONTROL, 1, 3, 3);      /* venc clock 4x enable */
1097         REG_FLD_MOD(DSS_CONTROL, 0, 2, 2);      /* venc clock mode = normal */
1098 #endif
1099         dss.dsi_clk_source[0] = OMAP_DSS_CLK_SRC_FCK;
1100         dss.dsi_clk_source[1] = OMAP_DSS_CLK_SRC_FCK;
1101         dss.dispc_clk_source = OMAP_DSS_CLK_SRC_FCK;
1102         dss.lcd_clk_source[0] = OMAP_DSS_CLK_SRC_FCK;
1103         dss.lcd_clk_source[1] = OMAP_DSS_CLK_SRC_FCK;
1105         dss_init_ports(pdev);
1107         if (dss.feat->pll_ext_ctrl) {
1108                 dss.syscon = syscon_regmap_lookup_by_phandle(np, "syscon");
1109                 if (!dss.syscon) {
1110                         dev_err(&pdev->dev, "failed to get regmap\n");
1111                         return -ENODEV;
1112                 }
1113         }
1115         if (dss.feat->video1_pll) {
1116                 r = dss_dpll_init(pdev, 0);
1117                 if (r)
1118                         goto err_runtime_get;
1119         }
1121         if (dss.feat->video2_pll) {
1122                 r = dss_dpll_init(pdev, 1);
1123                 if (r)
1124                         goto err_runtime_get;
1125         }
1127         rev = dss_read_reg(DSS_REVISION);
1128         printk(KERN_INFO "OMAP DSS rev %d.%d\n",
1129                         FLD_GET(rev, 7, 4), FLD_GET(rev, 3, 0));
1131         dss_runtime_put();
1133         dss_debugfs_create_file("dss", dss_dump_regs);
1135         return 0;
1137 err_runtime_get:
1138         pm_runtime_disable(&pdev->dev);
1139 err_setup_clocks:
1140         dss_put_clocks();
1141         return r;
1144 static int __exit omap_dsshw_remove(struct platform_device *pdev)
1146         dss_uninit_ports(pdev);
1148         pm_runtime_disable(&pdev->dev);
1150         dss_put_clocks();
1152         return 0;
1155 static int dss_runtime_suspend(struct device *dev)
1157         dss_save_context();
1158         dss_set_min_bus_tput(dev, 0);
1160         pinctrl_pm_select_sleep_state(dev);
1162         return 0;
1165 static int dss_runtime_resume(struct device *dev)
1167         int r;
1169         pinctrl_pm_select_default_state(dev);
1171         /*
1172          * Set an arbitrarily high tput request to ensure OPP100.
1173          * What we should really do is to make a request to stay in OPP100,
1174          * without any tput requirements, but that is not currently possible
1175          * via the PM layer.
1176          */
1178         r = dss_set_min_bus_tput(dev, 1000000000);
1179         if (r)
1180                 return r;
1182         dss_restore_context();
1183         return 0;
1186 static const struct dev_pm_ops dss_pm_ops = {
1187         .runtime_suspend = dss_runtime_suspend,
1188         .runtime_resume = dss_runtime_resume,
1189 };
1191 static const struct of_device_id dss_of_match[] = {
1192         { .compatible = "ti,omap2-dss", },
1193         { .compatible = "ti,omap3-dss", },
1194         { .compatible = "ti,omap4-dss", },
1195         { .compatible = "ti,omap5-dss", },
1196         { .compatible = "ti,dra7-dss", },
1197         {},
1198 };
1200 MODULE_DEVICE_TABLE(of, dss_of_match);
1202 static struct platform_driver omap_dsshw_driver = {
1203         .remove         = __exit_p(omap_dsshw_remove),
1204         .driver         = {
1205                 .name   = "omapdss_dss",
1206                 .owner  = THIS_MODULE,
1207                 .pm     = &dss_pm_ops,
1208                 .of_match_table = dss_of_match,
1209         },
1210 };
1212 int __init dss_init_platform_driver(void)
1214         return platform_driver_probe(&omap_dsshw_driver, omap_dsshw_probe);
1217 void dss_uninit_platform_driver(void)
1219         platform_driver_unregister(&omap_dsshw_driver);