1 /*
2 * HDMI PHY
3 *
4 * Copyright (C) 2013 Texas Instruments Incorporated
5 *
6 * This program is free software; you can redistribute it and/or modify it
7 * under the terms of the GNU General Public License version 2 as published by
8 * the Free Software Foundation.
9 */
11 #include <linux/kernel.h>
12 #include <linux/err.h>
13 #include <linux/io.h>
14 #include <linux/platform_device.h>
15 #include <linux/slab.h>
16 #include <video/omapdss.h>
18 #include "dss.h"
19 #include "hdmi.h"
21 struct hdmi_phy_features {
22 bool bist_ctrl;
23 bool calc_freqout;
24 bool ldo_voltage;
25 unsigned long dcofreq_min;
26 unsigned long max_phy;
27 };
29 static const struct hdmi_phy_features *phy_feat;
31 void hdmi_phy_dump(struct hdmi_phy_data *phy, struct seq_file *s)
32 {
33 #define DUMPPHY(r) seq_printf(s, "%-35s %08x\n", #r,\
34 hdmi_read_reg(phy->base, r))
36 DUMPPHY(HDMI_TXPHY_TX_CTRL);
37 DUMPPHY(HDMI_TXPHY_DIGITAL_CTRL);
38 DUMPPHY(HDMI_TXPHY_POWER_CTRL);
39 DUMPPHY(HDMI_TXPHY_PAD_CFG_CTRL);
40 if (phy_feat->bist_ctrl)
41 DUMPPHY(HDMI_TXPHY_BIST_CONTROL);
42 }
44 int hdmi_phy_parse_lanes(struct hdmi_phy_data *phy, const u32 *lanes)
45 {
46 int i;
48 for (i = 0; i < 8; i += 2) {
49 u8 lane, pol;
50 int dx, dy;
52 dx = lanes[i];
53 dy = lanes[i + 1];
55 if (dx < 0 || dx >= 8)
56 return -EINVAL;
58 if (dy < 0 || dy >= 8)
59 return -EINVAL;
61 if (dx & 1) {
62 if (dy != dx - 1)
63 return -EINVAL;
64 pol = 1;
65 } else {
66 if (dy != dx + 1)
67 return -EINVAL;
68 pol = 0;
69 }
71 lane = dx / 2;
73 phy->lane_function[lane] = i / 2;
74 phy->lane_polarity[lane] = pol;
75 }
77 return 0;
78 }
80 static void hdmi_phy_configure_lanes(struct hdmi_phy_data *phy)
81 {
82 static const u16 pad_cfg_list[] = {
83 0x0123,
84 0x0132,
85 0x0312,
86 0x0321,
87 0x0231,
88 0x0213,
89 0x1023,
90 0x1032,
91 0x3012,
92 0x3021,
93 0x2031,
94 0x2013,
95 0x1203,
96 0x1302,
97 0x3102,
98 0x3201,
99 0x2301,
100 0x2103,
101 0x1230,
102 0x1320,
103 0x3120,
104 0x3210,
105 0x2310,
106 0x2130,
107 };
109 u16 lane_cfg = 0;
110 int i;
111 unsigned lane_cfg_val;
112 u16 pol_val = 0;
114 for (i = 0; i < 4; ++i)
115 lane_cfg |= phy->lane_function[i] << ((3 - i) * 4);
117 pol_val |= phy->lane_polarity[0] << 0;
118 pol_val |= phy->lane_polarity[1] << 3;
119 pol_val |= phy->lane_polarity[2] << 2;
120 pol_val |= phy->lane_polarity[3] << 1;
122 for (i = 0; i < ARRAY_SIZE(pad_cfg_list); ++i)
123 if (pad_cfg_list[i] == lane_cfg)
124 break;
126 if (WARN_ON(i == ARRAY_SIZE(pad_cfg_list)))
127 i = 0;
129 lane_cfg_val = i;
131 REG_FLD_MOD(phy->base, HDMI_TXPHY_PAD_CFG_CTRL, lane_cfg_val, 26, 22);
132 REG_FLD_MOD(phy->base, HDMI_TXPHY_PAD_CFG_CTRL, pol_val, 30, 27);
133 }
135 int hdmi_phy_configure(struct hdmi_phy_data *phy, struct hdmi_config *cfg)
136 {
137 u8 freqout;
139 /*
140 * Read address 0 in order to get the SCP reset done completed
141 * Dummy access performed to make sure reset is done
142 */
143 hdmi_read_reg(phy->base, HDMI_TXPHY_TX_CTRL);
145 /*
146 * In OMAP5+, the HFBITCLK must be divided by 2 before issuing the
147 * HDMI_PHYPWRCMD_LDOON command.
148 */
149 if (phy_feat->bist_ctrl)
150 REG_FLD_MOD(phy->base, HDMI_TXPHY_BIST_CONTROL, 1, 11, 11);
152 if (phy_feat->calc_freqout) {
153 /* DCOCLK/10 is pixel clock, compare pclk with DCOCLK_MIN/10 */
154 u32 dco_min = phy_feat->dcofreq_min / 10;
155 u32 pclk = cfg->timings.pixelclock;
157 if (pclk <= dco_min)
158 freqout = 0;
159 else if ((pclk >= dco_min) && (pclk < phy_feat->max_phy))
160 freqout = 1;
161 else
162 freqout = 2;
163 } else {
164 freqout = 1;
165 }
167 /*
168 * Write to phy address 0 to configure the clock
169 * use HFBITCLK write HDMI_TXPHY_TX_CONTROL_FREQOUT field
170 */
171 REG_FLD_MOD(phy->base, HDMI_TXPHY_TX_CTRL, freqout, 31, 30);
173 /* Write to phy address 1 to start HDMI line (TXVALID and TMDSCLKEN) */
174 hdmi_write_reg(phy->base, HDMI_TXPHY_DIGITAL_CTRL, 0xF0000000);
176 /* Setup max LDO voltage */
177 if (phy_feat->ldo_voltage)
178 REG_FLD_MOD(phy->base, HDMI_TXPHY_POWER_CTRL, 0xB, 3, 0);
180 hdmi_phy_configure_lanes(phy);
182 return 0;
183 }
185 static const struct hdmi_phy_features omap44xx_phy_feats = {
186 .bist_ctrl = false,
187 .calc_freqout = false,
188 .ldo_voltage = true,
189 .dcofreq_min = 500000000,
190 .max_phy = 185675000,
191 };
193 static const struct hdmi_phy_features omap54xx_phy_feats = {
194 .bist_ctrl = true,
195 .calc_freqout = true,
196 .ldo_voltage = false,
197 .dcofreq_min = 750000000,
198 .max_phy = 186000000,
199 };
201 static int hdmi_phy_init_features(struct platform_device *pdev)
202 {
203 struct hdmi_phy_features *dst;
204 const struct hdmi_phy_features *src;
206 dst = devm_kzalloc(&pdev->dev, sizeof(*dst), GFP_KERNEL);
207 if (!dst) {
208 dev_err(&pdev->dev, "Failed to allocate HDMI PHY Features\n");
209 return -ENOMEM;
210 }
212 switch (omapdss_get_version()) {
213 case OMAPDSS_VER_OMAP4430_ES1:
214 case OMAPDSS_VER_OMAP4430_ES2:
215 case OMAPDSS_VER_OMAP4:
216 src = &omap44xx_phy_feats;
217 break;
219 case OMAPDSS_VER_OMAP5:
220 case OMAPDSS_VER_DRA74xx:
221 case OMAPDSS_VER_DRA72xx:
222 src = &omap54xx_phy_feats;
223 break;
225 default:
226 return -ENODEV;
227 }
229 memcpy(dst, src, sizeof(*dst));
230 phy_feat = dst;
232 return 0;
233 }
235 int hdmi_phy_init(struct platform_device *pdev, struct hdmi_phy_data *phy)
236 {
237 int r;
238 struct resource *res;
240 r = hdmi_phy_init_features(pdev);
241 if (r)
242 return r;
244 res = platform_get_resource_byname(pdev, IORESOURCE_MEM, "phy");
245 if (!res) {
246 DSSERR("can't get PHY mem resource\n");
247 return -EINVAL;
248 }
250 phy->base = devm_ioremap_resource(&pdev->dev, res);
251 if (IS_ERR(phy->base)) {
252 DSSERR("can't ioremap TX PHY\n");
253 return PTR_ERR(phy->base);
254 }
256 return 0;
257 }