1 /*
2 * linux/drivers/video/omap2/dss/manager.c
3 *
4 * Copyright (C) 2009 Nokia Corporation
5 * Author: Tomi Valkeinen <tomi.valkeinen@nokia.com>
6 *
7 * Some code and ideas taken from drivers/video/omap/ driver
8 * by Imre Deak.
9 *
10 * This program is free software; you can redistribute it and/or modify it
11 * under the terms of the GNU General Public License version 2 as published by
12 * the Free Software Foundation.
13 *
14 * This program is distributed in the hope that it will be useful, but WITHOUT
15 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
16 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
17 * more details.
18 *
19 * You should have received a copy of the GNU General Public License along with
20 * this program. If not, see <http://www.gnu.org/licenses/>.
21 */
23 #define DSS_SUBSYS_NAME "MANAGER"
25 #include <linux/kernel.h>
26 #include <linux/slab.h>
27 #include <linux/module.h>
28 #include <linux/platform_device.h>
29 #include <linux/jiffies.h>
31 #include <video/omapdss.h>
33 #include "dss.h"
34 #include "dss_features.h"
36 static int num_managers;
37 static struct omap_overlay_manager *managers;
39 int dss_init_overlay_managers(void)
40 {
41 int i;
43 num_managers = dss_feat_get_num_mgrs();
45 managers = kzalloc(sizeof(struct omap_overlay_manager) * num_managers,
46 GFP_KERNEL);
48 BUG_ON(managers == NULL);
50 for (i = 0; i < num_managers; ++i) {
51 struct omap_overlay_manager *mgr = &managers[i];
53 switch (i) {
54 case 0:
55 mgr->name = "lcd";
56 mgr->id = OMAP_DSS_CHANNEL_LCD;
57 break;
58 case 1:
59 mgr->name = "tv";
60 mgr->id = OMAP_DSS_CHANNEL_DIGIT;
61 break;
62 case 2:
63 mgr->name = "lcd2";
64 mgr->id = OMAP_DSS_CHANNEL_LCD2;
65 break;
66 case 3:
67 mgr->name = "lcd3";
68 mgr->id = OMAP_DSS_CHANNEL_LCD3;
69 break;
70 }
72 mgr->caps = 0;
73 mgr->supported_displays =
74 dss_feat_get_supported_displays(mgr->id);
75 mgr->supported_outputs =
76 dss_feat_get_supported_outputs(mgr->id);
78 INIT_LIST_HEAD(&mgr->overlays);
79 }
81 return 0;
82 }
84 int dss_init_overlay_managers_sysfs(struct platform_device *pdev)
85 {
86 int i, r;
88 for (i = 0; i < num_managers; ++i) {
89 struct omap_overlay_manager *mgr = &managers[i];
91 r = dss_manager_kobj_init(mgr, pdev);
92 if (r)
93 DSSERR("failed to create sysfs file\n");
94 }
96 return 0;
97 }
99 void dss_uninit_overlay_managers(void)
100 {
101 kfree(managers);
102 managers = NULL;
103 num_managers = 0;
104 }
106 void dss_uninit_overlay_managers_sysfs(struct platform_device *pdev)
107 {
108 int i;
110 for (i = 0; i < num_managers; ++i) {
111 struct omap_overlay_manager *mgr = &managers[i];
113 dss_manager_kobj_uninit(mgr);
114 }
115 }
117 int omap_dss_get_num_overlay_managers(void)
118 {
119 return num_managers;
120 }
121 EXPORT_SYMBOL(omap_dss_get_num_overlay_managers);
123 struct omap_overlay_manager *omap_dss_get_overlay_manager(int num)
124 {
125 if (num >= num_managers)
126 return NULL;
128 return &managers[num];
129 }
130 EXPORT_SYMBOL(omap_dss_get_overlay_manager);
132 int dss_mgr_simple_check(struct omap_overlay_manager *mgr,
133 const struct omap_overlay_manager_info *info)
134 {
135 if (dss_has_feature(FEAT_ALPHA_FIXED_ZORDER)) {
136 /*
137 * OMAP3 supports only graphics source transparency color key
138 * and alpha blending simultaneously. See TRM 15.4.2.4.2.2
139 * Alpha Mode.
140 */
141 if (info->partial_alpha_enabled && info->trans_enabled
142 && info->trans_key_type != OMAP_DSS_COLOR_KEY_GFX_DST) {
143 DSSERR("check_manager: illegal transparency key\n");
144 return -EINVAL;
145 }
146 }
148 return 0;
149 }
151 static int dss_mgr_check_zorder(struct omap_overlay_manager *mgr,
152 struct omap_overlay_info **overlay_infos)
153 {
154 struct omap_overlay *ovl1, *ovl2;
155 struct omap_overlay_info *info1, *info2;
157 list_for_each_entry(ovl1, &mgr->overlays, list) {
158 info1 = overlay_infos[ovl1->id];
160 if (info1 == NULL)
161 continue;
163 list_for_each_entry(ovl2, &mgr->overlays, list) {
164 if (ovl1 == ovl2)
165 continue;
167 info2 = overlay_infos[ovl2->id];
169 if (info2 == NULL)
170 continue;
172 if (info1->zorder == info2->zorder) {
173 DSSERR("overlays %d and %d have the same "
174 "zorder %d\n",
175 ovl1->id, ovl2->id, info1->zorder);
176 return -EINVAL;
177 }
178 }
179 }
181 return 0;
182 }
184 int dss_mgr_check_timings(struct omap_overlay_manager *mgr,
185 const struct omap_video_timings *timings)
186 {
187 if (!dispc_mgr_timings_ok(mgr->id, timings)) {
188 DSSERR("check_manager: invalid timings\n");
189 return -EINVAL;
190 }
192 return 0;
193 }
195 static int dss_mgr_check_lcd_config(struct omap_overlay_manager *mgr,
196 const struct dss_lcd_mgr_config *config)
197 {
198 struct dispc_clock_info cinfo = config->clock_info;
199 int dl = config->video_port_width;
200 bool stallmode = config->stallmode;
201 bool fifohandcheck = config->fifohandcheck;
203 if (cinfo.lck_div < 1 || cinfo.lck_div > 255)
204 return -EINVAL;
206 if (cinfo.pck_div < 1 || cinfo.pck_div > 255)
207 return -EINVAL;
209 if (dl != 12 && dl != 16 && dl != 18 && dl != 24)
210 return -EINVAL;
212 /* fifohandcheck should be used only with stallmode */
213 if (stallmode == false && fifohandcheck == true)
214 return -EINVAL;
216 /*
217 * io pad mode can be only checked by using dssdev connected to the
218 * manager. Ignore checking these for now, add checks when manager
219 * is capable of holding information related to the connected interface
220 */
222 return 0;
223 }
225 int dss_mgr_check(struct omap_overlay_manager *mgr,
226 struct omap_overlay_manager_info *info,
227 const struct omap_video_timings *mgr_timings,
228 const struct dss_lcd_mgr_config *lcd_config,
229 struct omap_overlay_info **overlay_infos)
230 {
231 struct omap_overlay *ovl;
232 int r;
234 if (dss_has_feature(FEAT_ALPHA_FREE_ZORDER)) {
235 r = dss_mgr_check_zorder(mgr, overlay_infos);
236 if (r)
237 return r;
238 }
240 r = dss_mgr_check_timings(mgr, mgr_timings);
241 if (r)
242 return r;
244 r = dss_mgr_check_lcd_config(mgr, lcd_config);
245 if (r)
246 return r;
248 list_for_each_entry(ovl, &mgr->overlays, list) {
249 struct omap_overlay_info *oi;
250 int r;
252 oi = overlay_infos[ovl->id];
254 if (oi == NULL)
255 continue;
257 r = dss_ovl_check(ovl, oi, mgr_timings);
258 if (r)
259 return r;
260 }
262 return 0;
263 }