]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/video/fbdev/omap2/omapfb/Kconfig
Merge branch 'origin/p-android-3.14' into p-ti-linux-3.14.y-android
[android-sdk/kernel-video.git] / drivers / video / fbdev / omap2 / omapfb / Kconfig
1 menuconfig FB_OMAP2
2         tristate "OMAP2+ frame buffer support"
3         depends on FB && OMAP2_DSS && !DRM_OMAP
5         select OMAP2_VRFB if ARCH_OMAP2 || ARCH_OMAP3
6         select FB_CFB_FILLRECT
7         select FB_CFB_COPYAREA
8         select FB_CFB_IMAGEBLIT
9         help
10           Frame buffer driver for OMAP2+ based boards.
12 config FB_OMAP2_DEBUG_SUPPORT
13         bool "Debug support for OMAP2+ FB"
14         default y
15         depends on FB_OMAP2
16         help
17           Support for debug output. You have to enable the actual printing
18           with 'debug' module parameter.
20 config FB_OMAP2_NUM_FBS
21         int "Number of framebuffers"
22         range 1 10
23         default 3
24         depends on FB_OMAP2
25         help
26           Select the number of framebuffers created. OMAP2/3 has 3 overlays
27           so normally this would be 3.