]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - drivers/video/fbdev/omap2/omapfb/omapfb.h
Merge tag 'v3.14.35' of http://git.kernel.org/pub/scm/linux/kernel/git/stable/linux...
[android-sdk/kernel-video.git] / drivers / video / fbdev / omap2 / omapfb / omapfb.h
1 /*
2  * linux/drivers/video/omap2/omapfb.h
3  *
4  * Copyright (C) 2008 Nokia Corporation
5  * Author: Tomi Valkeinen <tomi.valkeinen@nokia.com>
6  *
7  * Some code and ideas taken from drivers/video/omap/ driver
8  * by Imre Deak.
9  *
10  * This program is free software; you can redistribute it and/or modify it
11  * under the terms of the GNU General Public License version 2 as published by
12  * the Free Software Foundation.
13  *
14  * This program is distributed in the hope that it will be useful, but WITHOUT
15  * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
16  * FITNESS FOR A PARTICULAR PURPOSE.  See the GNU General Public License for
17  * more details.
18  *
19  * You should have received a copy of the GNU General Public License along with
20  * this program.  If not, see <http://www.gnu.org/licenses/>.
21  */
23 #ifndef __DRIVERS_VIDEO_OMAP2_OMAPFB_H__
24 #define __DRIVERS_VIDEO_OMAP2_OMAPFB_H__
26 #ifdef CONFIG_FB_OMAP2_DEBUG_SUPPORT
27 #define DEBUG
28 #endif
30 #include <linux/rwsem.h>
31 #include <linux/dma-attrs.h>
32 #include <linux/dma-mapping.h>
34 #include <video/omapdss.h>
36 #ifdef DEBUG
37 extern bool omapfb_debug;
38 #define DBG(format, ...) \
39         do { \
40                 if (omapfb_debug) \
41                         printk(KERN_DEBUG "OMAPFB: " format, ## __VA_ARGS__); \
42         } while (0)
43 #else
44 #define DBG(format, ...)
45 #endif
47 #define FB2OFB(fb_info) ((struct omapfb_info *)(fb_info->par))
49 /* max number of overlays to which a framebuffer data can be direct */
50 #define OMAPFB_MAX_OVL_PER_FB 3
52 struct omapfb2_mem_region {
53         int             id;
54         struct dma_attrs attrs;
55         void            *token;
56         dma_addr_t      dma_handle;
57         u32             paddr;
58         void __iomem    *vaddr;
59         struct vrfb     vrfb;
60         unsigned long   size;
61         u8              type;           /* OMAPFB_PLANE_MEM_* */
62         bool            alloc;          /* allocated by the driver */
63         bool            map;            /* kernel mapped by the driver */
64         atomic_t        map_count;
65         struct rw_semaphore lock;
66         atomic_t        lock_count;
67 };
69 /* appended to fb_info */
70 struct omapfb_info {
71         int id;
72         struct omapfb2_mem_region *region;
73         int num_overlays;
74         struct omap_overlay *overlays[OMAPFB_MAX_OVL_PER_FB];
75         struct omapfb2_device *fbdev;
76         enum omap_dss_rotation_type rotation_type;
77         u8 rotation[OMAPFB_MAX_OVL_PER_FB];
78         bool mirror;
79 };
81 struct omapfb_display_data {
82         struct omapfb2_device *fbdev;
83         struct omap_dss_device *dssdev;
84         u8 bpp_override;
85         enum omapfb_update_mode update_mode;
86         bool auto_update_work_enabled;
87         struct delayed_work auto_update_work;
88 };
90 struct omapfb2_device {
91         struct device *dev;
92         struct mutex  mtx;
94         u32 pseudo_palette[17];
96         int state;
98         unsigned num_fbs;
99         struct fb_info *fbs[10];
100         struct omapfb2_mem_region regions[10];
102         unsigned num_displays;
103         struct omapfb_display_data displays[10];
104         unsigned num_overlays;
105         struct omap_overlay *overlays[10];
106         unsigned num_managers;
107         struct omap_overlay_manager *managers[10];
109         struct workqueue_struct *auto_update_wq;
110 };
112 struct omapfb_colormode {
113         enum omap_color_mode dssmode;
114         u32 bits_per_pixel;
115         u32 nonstd;
116         struct fb_bitfield red;
117         struct fb_bitfield green;
118         struct fb_bitfield blue;
119         struct fb_bitfield transp;
120 };
122 void set_fb_fix(struct fb_info *fbi);
123 int check_fb_var(struct fb_info *fbi, struct fb_var_screeninfo *var);
124 int omapfb_realloc_fbmem(struct fb_info *fbi, unsigned long size, int type);
125 int omapfb_apply_changes(struct fb_info *fbi, int init);
127 int omapfb_create_sysfs(struct omapfb2_device *fbdev);
128 void omapfb_remove_sysfs(struct omapfb2_device *fbdev);
130 int omapfb_ioctl(struct fb_info *fbi, unsigned int cmd, unsigned long arg);
132 int dss_mode_to_fb_mode(enum omap_color_mode dssmode,
133                         struct fb_var_screeninfo *var);
135 int omapfb_setup_overlay(struct fb_info *fbi, struct omap_overlay *ovl,
136                 u16 posx, u16 posy, u16 outw, u16 outh);
138 void omapfb_start_auto_update(struct omapfb2_device *fbdev,
139                 struct omap_dss_device *display);
140 void omapfb_stop_auto_update(struct omapfb2_device *fbdev,
141                 struct omap_dss_device *display);
142 int omapfb_get_update_mode(struct fb_info *fbi, enum omapfb_update_mode *mode);
143 int omapfb_set_update_mode(struct fb_info *fbi, enum omapfb_update_mode mode);
145 /* find the display connected to this fb, if any */
146 static inline struct omap_dss_device *fb2display(struct fb_info *fbi)
148         struct omapfb_info *ofbi = FB2OFB(fbi);
149         struct omap_overlay *ovl;
151         /* XXX: returns the display connected to first attached overlay */
153         if (ofbi->num_overlays == 0)
154                 return NULL;
156         ovl = ofbi->overlays[0];
158         return ovl->get_device(ovl);
161 static inline struct omapfb_display_data *get_display_data(
162                 struct omapfb2_device *fbdev, struct omap_dss_device *dssdev)
164         int i;
166         for (i = 0; i < fbdev->num_displays; ++i)
167                 if (fbdev->displays[i].dssdev == dssdev)
168                         return &fbdev->displays[i];
170         /* This should never happen */
171         BUG();
172         return NULL;
175 static inline void omapfb_lock(struct omapfb2_device *fbdev)
177         mutex_lock(&fbdev->mtx);
180 static inline void omapfb_unlock(struct omapfb2_device *fbdev)
182         mutex_unlock(&fbdev->mtx);
185 static inline int omapfb_overlay_enable(struct omap_overlay *ovl,
186                 int enable)
188         if (enable)
189                 return ovl->enable(ovl);
190         else
191                 return ovl->disable(ovl);
194 static inline struct omapfb2_mem_region *
195 omapfb_get_mem_region(struct omapfb2_mem_region *rg)
197         down_read_nested(&rg->lock, rg->id);
198         atomic_inc(&rg->lock_count);
199         return rg;
202 static inline void omapfb_put_mem_region(struct omapfb2_mem_region *rg)
204         atomic_dec(&rg->lock_count);
205         up_read(&rg->lock);
208 #endif