1 /*
2 * linux/drivers/video/omap2/omapfb.h
3 *
4 * Copyright (C) 2008 Nokia Corporation
5 * Author: Tomi Valkeinen <tomi.valkeinen@nokia.com>
6 *
7 * Some code and ideas taken from drivers/video/omap/ driver
8 * by Imre Deak.
9 *
10 * This program is free software; you can redistribute it and/or modify it
11 * under the terms of the GNU General Public License version 2 as published by
12 * the Free Software Foundation.
13 *
14 * This program is distributed in the hope that it will be useful, but WITHOUT
15 * ANY WARRANTY; without even the implied warranty of MERCHANTABILITY or
16 * FITNESS FOR A PARTICULAR PURPOSE. See the GNU General Public License for
17 * more details.
18 *
19 * You should have received a copy of the GNU General Public License along with
20 * this program. If not, see <http://www.gnu.org/licenses/>.
21 */
23 #ifndef __DRIVERS_VIDEO_OMAP2_OMAPFB_H__
24 #define __DRIVERS_VIDEO_OMAP2_OMAPFB_H__
26 #ifdef CONFIG_FB_OMAP2_DEBUG_SUPPORT
27 #define DEBUG
28 #endif
30 #include <linux/rwsem.h>
31 #include <linux/dma-attrs.h>
32 #include <linux/dma-mapping.h>
34 #include <video/omapdss.h>
36 #ifdef DEBUG
37 extern bool omapfb_debug;
38 #define DBG(format, ...) \
39 do { \
40 if (omapfb_debug) \
41 printk(KERN_DEBUG "OMAPFB: " format, ## __VA_ARGS__); \
42 } while (0)
43 #else
44 #define DBG(format, ...)
45 #endif
47 #define FB2OFB(fb_info) ((struct omapfb_info *)(fb_info->par))
49 /* max number of overlays to which a framebuffer data can be direct */
50 #define OMAPFB_MAX_OVL_PER_FB 3
52 struct omapfb2_mem_region {
53 int id;
54 struct dma_attrs attrs;
55 void *token;
56 dma_addr_t dma_handle;
57 u32 paddr;
58 void __iomem *vaddr;
59 struct vrfb vrfb;
60 unsigned long size;
61 u8 type; /* OMAPFB_PLANE_MEM_* */
62 bool alloc; /* allocated by the driver */
63 bool map; /* kernel mapped by the driver */
64 atomic_t map_count;
65 struct rw_semaphore lock;
66 atomic_t lock_count;
67 };
69 /* appended to fb_info */
70 struct omapfb_info {
71 int id;
72 struct omapfb2_mem_region *region;
73 int num_overlays;
74 struct omap_overlay *overlays[OMAPFB_MAX_OVL_PER_FB];
75 struct omapfb2_device *fbdev;
76 enum omap_dss_rotation_type rotation_type;
77 u8 rotation[OMAPFB_MAX_OVL_PER_FB];
78 bool mirror;
79 };
81 struct omapfb_display_data {
82 struct omapfb2_device *fbdev;
83 struct omap_dss_device *dssdev;
84 u8 bpp_override;
85 enum omapfb_update_mode update_mode;
86 bool auto_update_work_enabled;
87 struct delayed_work auto_update_work;
88 };
90 struct omapfb2_device {
91 struct device *dev;
92 struct mutex mtx;
94 u32 pseudo_palette[17];
96 int state;
98 unsigned num_fbs;
99 struct fb_info *fbs[10];
100 struct omapfb2_mem_region regions[10];
102 unsigned num_displays;
103 struct omapfb_display_data displays[10];
104 unsigned num_overlays;
105 struct omap_overlay *overlays[10];
106 unsigned num_managers;
107 struct omap_overlay_manager *managers[10];
109 struct workqueue_struct *auto_update_wq;
110 };
112 struct omapfb_colormode {
113 enum omap_color_mode dssmode;
114 u32 bits_per_pixel;
115 u32 nonstd;
116 struct fb_bitfield red;
117 struct fb_bitfield green;
118 struct fb_bitfield blue;
119 struct fb_bitfield transp;
120 };
122 void set_fb_fix(struct fb_info *fbi);
123 int check_fb_var(struct fb_info *fbi, struct fb_var_screeninfo *var);
124 int omapfb_realloc_fbmem(struct fb_info *fbi, unsigned long size, int type);
125 int omapfb_apply_changes(struct fb_info *fbi, int init);
127 int omapfb_create_sysfs(struct omapfb2_device *fbdev);
128 void omapfb_remove_sysfs(struct omapfb2_device *fbdev);
130 int omapfb_ioctl(struct fb_info *fbi, unsigned int cmd, unsigned long arg);
132 int dss_mode_to_fb_mode(enum omap_color_mode dssmode,
133 struct fb_var_screeninfo *var);
135 int omapfb_setup_overlay(struct fb_info *fbi, struct omap_overlay *ovl,
136 u16 posx, u16 posy, u16 outw, u16 outh);
138 void omapfb_start_auto_update(struct omapfb2_device *fbdev,
139 struct omap_dss_device *display);
140 void omapfb_stop_auto_update(struct omapfb2_device *fbdev,
141 struct omap_dss_device *display);
142 int omapfb_get_update_mode(struct fb_info *fbi, enum omapfb_update_mode *mode);
143 int omapfb_set_update_mode(struct fb_info *fbi, enum omapfb_update_mode mode);
145 /* find the display connected to this fb, if any */
146 static inline struct omap_dss_device *fb2display(struct fb_info *fbi)
147 {
148 struct omapfb_info *ofbi = FB2OFB(fbi);
149 struct omap_overlay *ovl;
151 /* XXX: returns the display connected to first attached overlay */
153 if (ofbi->num_overlays == 0)
154 return NULL;
156 ovl = ofbi->overlays[0];
158 return ovl->get_device(ovl);
159 }
161 static inline struct omapfb_display_data *get_display_data(
162 struct omapfb2_device *fbdev, struct omap_dss_device *dssdev)
163 {
164 int i;
166 for (i = 0; i < fbdev->num_displays; ++i)
167 if (fbdev->displays[i].dssdev == dssdev)
168 return &fbdev->displays[i];
170 /* This should never happen */
171 BUG();
172 return NULL;
173 }
175 static inline void omapfb_lock(struct omapfb2_device *fbdev)
176 {
177 mutex_lock(&fbdev->mtx);
178 }
180 static inline void omapfb_unlock(struct omapfb2_device *fbdev)
181 {
182 mutex_unlock(&fbdev->mtx);
183 }
185 static inline int omapfb_overlay_enable(struct omap_overlay *ovl,
186 int enable)
187 {
188 if (enable)
189 return ovl->enable(ovl);
190 else
191 return ovl->disable(ovl);
192 }
194 static inline struct omapfb2_mem_region *
195 omapfb_get_mem_region(struct omapfb2_mem_region *rg)
196 {
197 down_read_nested(&rg->lock, rg->id);
198 atomic_inc(&rg->lock_count);
199 return rg;
200 }
202 static inline void omapfb_put_mem_region(struct omapfb2_mem_region *rg)
203 {
204 atomic_dec(&rg->lock_count);
205 up_read(&rg->lock);
206 }
208 #endif