1 /*
2 * linux/drivers/video/neofb.c -- NeoMagic Framebuffer Driver
3 *
4 * Copyright (c) 2001-2002 Denis Oliver Kropp <dok@directfb.org>
5 *
6 *
7 * Card specific code is based on XFree86's neomagic driver.
8 * Framebuffer framework code is based on code of cyber2000fb.
9 *
10 * This file is subject to the terms and conditions of the GNU General
11 * Public License. See the file COPYING in the main directory of this
12 * archive for more details.
13 *
14 *
15 * 0.4.1
16 * - Cosmetic changes (dok)
17 *
18 * 0.4
19 * - Toshiba Libretto support, allow modes larger than LCD size if
20 * LCD is disabled, keep BIOS settings if internal/external display
21 * haven't been enabled explicitly
22 * (Thomas J. Moore <dark@mama.indstate.edu>)
23 *
24 * 0.3.3
25 * - Porting over to new fbdev api. (jsimmons)
26 *
27 * 0.3.2
28 * - got rid of all floating point (dok)
29 *
30 * 0.3.1
31 * - added module license (dok)
32 *
33 * 0.3
34 * - hardware accelerated clear and move for 2200 and above (dok)
35 * - maximum allowed dotclock is handled now (dok)
36 *
37 * 0.2.1
38 * - correct panning after X usage (dok)
39 * - added module and kernel parameters (dok)
40 * - no stretching if external display is enabled (dok)
41 *
42 * 0.2
43 * - initial version (dok)
44 *
45 *
46 * TODO
47 * - ioctl for internal/external switching
48 * - blanking
49 * - 32bit depth support, maybe impossible
50 * - disable pan-on-sync, need specs
51 *
52 * BUGS
53 * - white margin on bootup like with tdfxfb (colormap problem?)
54 *
55 */
57 #include <linux/module.h>
58 #include <linux/kernel.h>
59 #include <linux/errno.h>
60 #include <linux/string.h>
61 #include <linux/mm.h>
62 #include <linux/slab.h>
63 #include <linux/delay.h>
64 #include <linux/fb.h>
65 #include <linux/pci.h>
66 #include <linux/init.h>
67 #ifdef CONFIG_TOSHIBA
68 #include <linux/toshiba.h>
69 #endif
71 #include <asm/io.h>
72 #include <asm/irq.h>
73 #include <asm/pgtable.h>
75 #ifdef CONFIG_MTRR
76 #include <asm/mtrr.h>
77 #endif
79 #include <video/vga.h>
80 #include <video/neomagic.h>
82 #define NEOFB_VERSION "0.4.2"
84 /* --------------------------------------------------------------------- */
86 static bool internal;
87 static bool external;
88 static bool libretto;
89 static bool nostretch;
90 static bool nopciburst;
91 static char *mode_option = NULL;
93 #ifdef MODULE
95 MODULE_AUTHOR("(c) 2001-2002 Denis Oliver Kropp <dok@convergence.de>");
96 MODULE_LICENSE("GPL");
97 MODULE_DESCRIPTION("FBDev driver for NeoMagic PCI Chips");
98 module_param(internal, bool, 0);
99 MODULE_PARM_DESC(internal, "Enable output on internal LCD Display.");
100 module_param(external, bool, 0);
101 MODULE_PARM_DESC(external, "Enable output on external CRT.");
102 module_param(libretto, bool, 0);
103 MODULE_PARM_DESC(libretto, "Force Libretto 100/110 800x480 LCD.");
104 module_param(nostretch, bool, 0);
105 MODULE_PARM_DESC(nostretch,
106 "Disable stretching of modes smaller than LCD.");
107 module_param(nopciburst, bool, 0);
108 MODULE_PARM_DESC(nopciburst, "Disable PCI burst mode.");
109 module_param(mode_option, charp, 0);
110 MODULE_PARM_DESC(mode_option, "Preferred video mode ('640x480-8@60', etc)");
112 #endif
115 /* --------------------------------------------------------------------- */
117 static biosMode bios8[] = {
118 {320, 240, 0x40},
119 {300, 400, 0x42},
120 {640, 400, 0x20},
121 {640, 480, 0x21},
122 {800, 600, 0x23},
123 {1024, 768, 0x25},
124 };
126 static biosMode bios16[] = {
127 {320, 200, 0x2e},
128 {320, 240, 0x41},
129 {300, 400, 0x43},
130 {640, 480, 0x31},
131 {800, 600, 0x34},
132 {1024, 768, 0x37},
133 };
135 static biosMode bios24[] = {
136 {640, 480, 0x32},
137 {800, 600, 0x35},
138 {1024, 768, 0x38}
139 };
141 #ifdef NO_32BIT_SUPPORT_YET
142 /* FIXME: guessed values, wrong */
143 static biosMode bios32[] = {
144 {640, 480, 0x33},
145 {800, 600, 0x36},
146 {1024, 768, 0x39}
147 };
148 #endif
150 static inline void write_le32(int regindex, u32 val, const struct neofb_par *par)
151 {
152 writel(val, par->neo2200 + par->cursorOff + regindex);
153 }
155 static int neoFindMode(int xres, int yres, int depth)
156 {
157 int xres_s;
158 int i, size;
159 biosMode *mode;
161 switch (depth) {
162 case 8:
163 size = ARRAY_SIZE(bios8);
164 mode = bios8;
165 break;
166 case 16:
167 size = ARRAY_SIZE(bios16);
168 mode = bios16;
169 break;
170 case 24:
171 size = ARRAY_SIZE(bios24);
172 mode = bios24;
173 break;
174 #ifdef NO_32BIT_SUPPORT_YET
175 case 32:
176 size = ARRAY_SIZE(bios32);
177 mode = bios32;
178 break;
179 #endif
180 default:
181 return 0;
182 }
184 for (i = 0; i < size; i++) {
185 if (xres <= mode[i].x_res) {
186 xres_s = mode[i].x_res;
187 for (; i < size; i++) {
188 if (mode[i].x_res != xres_s)
189 return mode[i - 1].mode;
190 if (yres <= mode[i].y_res)
191 return mode[i].mode;
192 }
193 }
194 }
195 return mode[size - 1].mode;
196 }
198 /*
199 * neoCalcVCLK --
200 *
201 * Determine the closest clock frequency to the one requested.
202 */
203 #define MAX_N 127
204 #define MAX_D 31
205 #define MAX_F 1
207 static void neoCalcVCLK(const struct fb_info *info,
208 struct neofb_par *par, long freq)
209 {
210 int n, d, f;
211 int n_best = 0, d_best = 0, f_best = 0;
212 long f_best_diff = 0x7ffff;
214 for (f = 0; f <= MAX_F; f++)
215 for (d = 0; d <= MAX_D; d++)
216 for (n = 0; n <= MAX_N; n++) {
217 long f_out;
218 long f_diff;
220 f_out = ((14318 * (n + 1)) / (d + 1)) >> f;
221 f_diff = abs(f_out - freq);
222 if (f_diff <= f_best_diff) {
223 f_best_diff = f_diff;
224 n_best = n;
225 d_best = d;
226 f_best = f;
227 }
228 if (f_out > freq)
229 break;
230 }
232 if (info->fix.accel == FB_ACCEL_NEOMAGIC_NM2200 ||
233 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2230 ||
234 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2360 ||
235 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2380) {
236 /* NOT_DONE: We are trying the full range of the 2200 clock.
237 We should be able to try n up to 2047 */
238 par->VCLK3NumeratorLow = n_best;
239 par->VCLK3NumeratorHigh = (f_best << 7);
240 } else
241 par->VCLK3NumeratorLow = n_best | (f_best << 7);
243 par->VCLK3Denominator = d_best;
245 #ifdef NEOFB_DEBUG
246 printk(KERN_DEBUG "neoVCLK: f:%ld NumLow=%d NumHi=%d Den=%d Df=%ld\n",
247 freq,
248 par->VCLK3NumeratorLow,
249 par->VCLK3NumeratorHigh,
250 par->VCLK3Denominator, f_best_diff);
251 #endif
252 }
254 /*
255 * vgaHWInit --
256 * Handle the initialization, etc. of a screen.
257 * Return FALSE on failure.
258 */
260 static int vgaHWInit(const struct fb_var_screeninfo *var,
261 struct neofb_par *par)
262 {
263 int hsync_end = var->xres + var->right_margin + var->hsync_len;
264 int htotal = (hsync_end + var->left_margin) >> 3;
265 int vsync_start = var->yres + var->lower_margin;
266 int vsync_end = vsync_start + var->vsync_len;
267 int vtotal = vsync_end + var->upper_margin;
269 par->MiscOutReg = 0x23;
271 if (!(var->sync & FB_SYNC_HOR_HIGH_ACT))
272 par->MiscOutReg |= 0x40;
274 if (!(var->sync & FB_SYNC_VERT_HIGH_ACT))
275 par->MiscOutReg |= 0x80;
277 /*
278 * Time Sequencer
279 */
280 par->Sequencer[0] = 0x00;
281 par->Sequencer[1] = 0x01;
282 par->Sequencer[2] = 0x0F;
283 par->Sequencer[3] = 0x00; /* Font select */
284 par->Sequencer[4] = 0x0E; /* Misc */
286 /*
287 * CRTC Controller
288 */
289 par->CRTC[0] = htotal - 5;
290 par->CRTC[1] = (var->xres >> 3) - 1;
291 par->CRTC[2] = (var->xres >> 3) - 1;
292 par->CRTC[3] = ((htotal - 1) & 0x1F) | 0x80;
293 par->CRTC[4] = ((var->xres + var->right_margin) >> 3);
294 par->CRTC[5] = (((htotal - 1) & 0x20) << 2)
295 | (((hsync_end >> 3)) & 0x1F);
296 par->CRTC[6] = (vtotal - 2) & 0xFF;
297 par->CRTC[7] = (((vtotal - 2) & 0x100) >> 8)
298 | (((var->yres - 1) & 0x100) >> 7)
299 | ((vsync_start & 0x100) >> 6)
300 | (((var->yres - 1) & 0x100) >> 5)
301 | 0x10 | (((vtotal - 2) & 0x200) >> 4)
302 | (((var->yres - 1) & 0x200) >> 3)
303 | ((vsync_start & 0x200) >> 2);
304 par->CRTC[8] = 0x00;
305 par->CRTC[9] = (((var->yres - 1) & 0x200) >> 4) | 0x40;
307 if (var->vmode & FB_VMODE_DOUBLE)
308 par->CRTC[9] |= 0x80;
310 par->CRTC[10] = 0x00;
311 par->CRTC[11] = 0x00;
312 par->CRTC[12] = 0x00;
313 par->CRTC[13] = 0x00;
314 par->CRTC[14] = 0x00;
315 par->CRTC[15] = 0x00;
316 par->CRTC[16] = vsync_start & 0xFF;
317 par->CRTC[17] = (vsync_end & 0x0F) | 0x20;
318 par->CRTC[18] = (var->yres - 1) & 0xFF;
319 par->CRTC[19] = var->xres_virtual >> 4;
320 par->CRTC[20] = 0x00;
321 par->CRTC[21] = (var->yres - 1) & 0xFF;
322 par->CRTC[22] = (vtotal - 1) & 0xFF;
323 par->CRTC[23] = 0xC3;
324 par->CRTC[24] = 0xFF;
326 /*
327 * are these unnecessary?
328 * vgaHWHBlankKGA(mode, regp, 0, KGA_FIX_OVERSCAN | KGA_ENABLE_ON_ZERO);
329 * vgaHWVBlankKGA(mode, regp, 0, KGA_FIX_OVERSCAN | KGA_ENABLE_ON_ZERO);
330 */
332 /*
333 * Graphics Display Controller
334 */
335 par->Graphics[0] = 0x00;
336 par->Graphics[1] = 0x00;
337 par->Graphics[2] = 0x00;
338 par->Graphics[3] = 0x00;
339 par->Graphics[4] = 0x00;
340 par->Graphics[5] = 0x40;
341 par->Graphics[6] = 0x05; /* only map 64k VGA memory !!!! */
342 par->Graphics[7] = 0x0F;
343 par->Graphics[8] = 0xFF;
346 par->Attribute[0] = 0x00; /* standard colormap translation */
347 par->Attribute[1] = 0x01;
348 par->Attribute[2] = 0x02;
349 par->Attribute[3] = 0x03;
350 par->Attribute[4] = 0x04;
351 par->Attribute[5] = 0x05;
352 par->Attribute[6] = 0x06;
353 par->Attribute[7] = 0x07;
354 par->Attribute[8] = 0x08;
355 par->Attribute[9] = 0x09;
356 par->Attribute[10] = 0x0A;
357 par->Attribute[11] = 0x0B;
358 par->Attribute[12] = 0x0C;
359 par->Attribute[13] = 0x0D;
360 par->Attribute[14] = 0x0E;
361 par->Attribute[15] = 0x0F;
362 par->Attribute[16] = 0x41;
363 par->Attribute[17] = 0xFF;
364 par->Attribute[18] = 0x0F;
365 par->Attribute[19] = 0x00;
366 par->Attribute[20] = 0x00;
367 return 0;
368 }
370 static void vgaHWLock(struct vgastate *state)
371 {
372 /* Protect CRTC[0-7] */
373 vga_wcrt(state->vgabase, 0x11, vga_rcrt(state->vgabase, 0x11) | 0x80);
374 }
376 static void vgaHWUnlock(void)
377 {
378 /* Unprotect CRTC[0-7] */
379 vga_wcrt(NULL, 0x11, vga_rcrt(NULL, 0x11) & ~0x80);
380 }
382 static void neoLock(struct vgastate *state)
383 {
384 vga_wgfx(state->vgabase, 0x09, 0x00);
385 vgaHWLock(state);
386 }
388 static void neoUnlock(void)
389 {
390 vgaHWUnlock();
391 vga_wgfx(NULL, 0x09, 0x26);
392 }
394 /*
395 * VGA Palette management
396 */
397 static int paletteEnabled = 0;
399 static inline void VGAenablePalette(void)
400 {
401 vga_r(NULL, VGA_IS1_RC);
402 vga_w(NULL, VGA_ATT_W, 0x00);
403 paletteEnabled = 1;
404 }
406 static inline void VGAdisablePalette(void)
407 {
408 vga_r(NULL, VGA_IS1_RC);
409 vga_w(NULL, VGA_ATT_W, 0x20);
410 paletteEnabled = 0;
411 }
413 static inline void VGAwATTR(u8 index, u8 value)
414 {
415 if (paletteEnabled)
416 index &= ~0x20;
417 else
418 index |= 0x20;
420 vga_r(NULL, VGA_IS1_RC);
421 vga_wattr(NULL, index, value);
422 }
424 static void vgaHWProtect(int on)
425 {
426 unsigned char tmp;
428 tmp = vga_rseq(NULL, 0x01);
429 if (on) {
430 /*
431 * Turn off screen and disable sequencer.
432 */
433 vga_wseq(NULL, 0x00, 0x01); /* Synchronous Reset */
434 vga_wseq(NULL, 0x01, tmp | 0x20); /* disable the display */
436 VGAenablePalette();
437 } else {
438 /*
439 * Reenable sequencer, then turn on screen.
440 */
441 vga_wseq(NULL, 0x01, tmp & ~0x20); /* reenable display */
442 vga_wseq(NULL, 0x00, 0x03); /* clear synchronousreset */
444 VGAdisablePalette();
445 }
446 }
448 static void vgaHWRestore(const struct fb_info *info,
449 const struct neofb_par *par)
450 {
451 int i;
453 vga_w(NULL, VGA_MIS_W, par->MiscOutReg);
455 for (i = 1; i < 5; i++)
456 vga_wseq(NULL, i, par->Sequencer[i]);
458 /* Ensure CRTC registers 0-7 are unlocked by clearing bit 7 or CRTC[17] */
459 vga_wcrt(NULL, 17, par->CRTC[17] & ~0x80);
461 for (i = 0; i < 25; i++)
462 vga_wcrt(NULL, i, par->CRTC[i]);
464 for (i = 0; i < 9; i++)
465 vga_wgfx(NULL, i, par->Graphics[i]);
467 VGAenablePalette();
469 for (i = 0; i < 21; i++)
470 VGAwATTR(i, par->Attribute[i]);
472 VGAdisablePalette();
473 }
476 /* -------------------- Hardware specific routines ------------------------- */
478 /*
479 * Hardware Acceleration for Neo2200+
480 */
481 static inline int neo2200_sync(struct fb_info *info)
482 {
483 struct neofb_par *par = info->par;
485 while (readl(&par->neo2200->bltStat) & 1)
486 cpu_relax();
487 return 0;
488 }
490 static inline void neo2200_wait_fifo(struct fb_info *info,
491 int requested_fifo_space)
492 {
493 // ndev->neo.waitfifo_calls++;
494 // ndev->neo.waitfifo_sum += requested_fifo_space;
496 /* FIXME: does not work
497 if (neo_fifo_space < requested_fifo_space)
498 {
499 neo_fifo_waitcycles++;
501 while (1)
502 {
503 neo_fifo_space = (neo2200->bltStat >> 8);
504 if (neo_fifo_space >= requested_fifo_space)
505 break;
506 }
507 }
508 else
509 {
510 neo_fifo_cache_hits++;
511 }
513 neo_fifo_space -= requested_fifo_space;
514 */
516 neo2200_sync(info);
517 }
519 static inline void neo2200_accel_init(struct fb_info *info,
520 struct fb_var_screeninfo *var)
521 {
522 struct neofb_par *par = info->par;
523 Neo2200 __iomem *neo2200 = par->neo2200;
524 u32 bltMod, pitch;
526 neo2200_sync(info);
528 switch (var->bits_per_pixel) {
529 case 8:
530 bltMod = NEO_MODE1_DEPTH8;
531 pitch = var->xres_virtual;
532 break;
533 case 15:
534 case 16:
535 bltMod = NEO_MODE1_DEPTH16;
536 pitch = var->xres_virtual * 2;
537 break;
538 case 24:
539 bltMod = NEO_MODE1_DEPTH24;
540 pitch = var->xres_virtual * 3;
541 break;
542 default:
543 printk(KERN_ERR
544 "neofb: neo2200_accel_init: unexpected bits per pixel!\n");
545 return;
546 }
548 writel(bltMod << 16, &neo2200->bltStat);
549 writel((pitch << 16) | pitch, &neo2200->pitch);
550 }
552 /* --------------------------------------------------------------------- */
554 static int
555 neofb_open(struct fb_info *info, int user)
556 {
557 struct neofb_par *par = info->par;
559 if (!par->ref_count) {
560 memset(&par->state, 0, sizeof(struct vgastate));
561 par->state.flags = VGA_SAVE_MODE | VGA_SAVE_FONTS;
562 save_vga(&par->state);
563 }
564 par->ref_count++;
566 return 0;
567 }
569 static int
570 neofb_release(struct fb_info *info, int user)
571 {
572 struct neofb_par *par = info->par;
574 if (!par->ref_count)
575 return -EINVAL;
577 if (par->ref_count == 1) {
578 restore_vga(&par->state);
579 }
580 par->ref_count--;
582 return 0;
583 }
585 static int
586 neofb_check_var(struct fb_var_screeninfo *var, struct fb_info *info)
587 {
588 struct neofb_par *par = info->par;
589 int memlen, vramlen;
590 int mode_ok = 0;
592 DBG("neofb_check_var");
594 if (PICOS2KHZ(var->pixclock) > par->maxClock)
595 return -EINVAL;
597 /* Is the mode larger than the LCD panel? */
598 if (par->internal_display &&
599 ((var->xres > par->NeoPanelWidth) ||
600 (var->yres > par->NeoPanelHeight))) {
601 printk(KERN_INFO
602 "Mode (%dx%d) larger than the LCD panel (%dx%d)\n",
603 var->xres, var->yres, par->NeoPanelWidth,
604 par->NeoPanelHeight);
605 return -EINVAL;
606 }
608 /* Is the mode one of the acceptable sizes? */
609 if (!par->internal_display)
610 mode_ok = 1;
611 else {
612 switch (var->xres) {
613 case 1280:
614 if (var->yres == 1024)
615 mode_ok = 1;
616 break;
617 case 1024:
618 if (var->yres == 768)
619 mode_ok = 1;
620 break;
621 case 800:
622 if (var->yres == (par->libretto ? 480 : 600))
623 mode_ok = 1;
624 break;
625 case 640:
626 if (var->yres == 480)
627 mode_ok = 1;
628 break;
629 }
630 }
632 if (!mode_ok) {
633 printk(KERN_INFO
634 "Mode (%dx%d) won't display properly on LCD\n",
635 var->xres, var->yres);
636 return -EINVAL;
637 }
639 var->red.msb_right = 0;
640 var->green.msb_right = 0;
641 var->blue.msb_right = 0;
642 var->transp.msb_right = 0;
644 var->transp.offset = 0;
645 var->transp.length = 0;
646 switch (var->bits_per_pixel) {
647 case 8: /* PSEUDOCOLOUR, 256 */
648 var->red.offset = 0;
649 var->red.length = 8;
650 var->green.offset = 0;
651 var->green.length = 8;
652 var->blue.offset = 0;
653 var->blue.length = 8;
654 break;
656 case 16: /* DIRECTCOLOUR, 64k */
657 var->red.offset = 11;
658 var->red.length = 5;
659 var->green.offset = 5;
660 var->green.length = 6;
661 var->blue.offset = 0;
662 var->blue.length = 5;
663 break;
665 case 24: /* TRUECOLOUR, 16m */
666 var->red.offset = 16;
667 var->red.length = 8;
668 var->green.offset = 8;
669 var->green.length = 8;
670 var->blue.offset = 0;
671 var->blue.length = 8;
672 break;
674 #ifdef NO_32BIT_SUPPORT_YET
675 case 32: /* TRUECOLOUR, 16m */
676 var->transp.offset = 24;
677 var->transp.length = 8;
678 var->red.offset = 16;
679 var->red.length = 8;
680 var->green.offset = 8;
681 var->green.length = 8;
682 var->blue.offset = 0;
683 var->blue.length = 8;
684 break;
685 #endif
686 default:
687 printk(KERN_WARNING "neofb: no support for %dbpp\n",
688 var->bits_per_pixel);
689 return -EINVAL;
690 }
692 vramlen = info->fix.smem_len;
693 if (vramlen > 4 * 1024 * 1024)
694 vramlen = 4 * 1024 * 1024;
696 if (var->xres_virtual < var->xres)
697 var->xres_virtual = var->xres;
699 memlen = var->xres_virtual * var->bits_per_pixel * var->yres_virtual >> 3;
701 if (memlen > vramlen) {
702 var->yres_virtual = vramlen * 8 / (var->xres_virtual *
703 var->bits_per_pixel);
704 memlen = var->xres_virtual * var->bits_per_pixel *
705 var->yres_virtual / 8;
706 }
708 /* we must round yres/xres down, we already rounded y/xres_virtual up
709 if it was possible. We should return -EINVAL, but I disagree */
710 if (var->yres_virtual < var->yres)
711 var->yres = var->yres_virtual;
712 if (var->xoffset + var->xres > var->xres_virtual)
713 var->xoffset = var->xres_virtual - var->xres;
714 if (var->yoffset + var->yres > var->yres_virtual)
715 var->yoffset = var->yres_virtual - var->yres;
717 var->nonstd = 0;
718 var->height = -1;
719 var->width = -1;
721 if (var->bits_per_pixel >= 24 || !par->neo2200)
722 var->accel_flags &= ~FB_ACCELF_TEXT;
723 return 0;
724 }
726 static int neofb_set_par(struct fb_info *info)
727 {
728 struct neofb_par *par = info->par;
729 unsigned char temp;
730 int i, clock_hi = 0;
731 int lcd_stretch;
732 int hoffset, voffset;
733 int vsync_start, vtotal;
735 DBG("neofb_set_par");
737 neoUnlock();
739 vgaHWProtect(1); /* Blank the screen */
741 vsync_start = info->var.yres + info->var.lower_margin;
742 vtotal = vsync_start + info->var.vsync_len + info->var.upper_margin;
744 /*
745 * This will allocate the datastructure and initialize all of the
746 * generic VGA registers.
747 */
749 if (vgaHWInit(&info->var, par))
750 return -EINVAL;
752 /*
753 * The default value assigned by vgaHW.c is 0x41, but this does
754 * not work for NeoMagic.
755 */
756 par->Attribute[16] = 0x01;
758 switch (info->var.bits_per_pixel) {
759 case 8:
760 par->CRTC[0x13] = info->var.xres_virtual >> 3;
761 par->ExtCRTOffset = info->var.xres_virtual >> 11;
762 par->ExtColorModeSelect = 0x11;
763 break;
764 case 16:
765 par->CRTC[0x13] = info->var.xres_virtual >> 2;
766 par->ExtCRTOffset = info->var.xres_virtual >> 10;
767 par->ExtColorModeSelect = 0x13;
768 break;
769 case 24:
770 par->CRTC[0x13] = (info->var.xres_virtual * 3) >> 3;
771 par->ExtCRTOffset = (info->var.xres_virtual * 3) >> 11;
772 par->ExtColorModeSelect = 0x14;
773 break;
774 #ifdef NO_32BIT_SUPPORT_YET
775 case 32: /* FIXME: guessed values */
776 par->CRTC[0x13] = info->var.xres_virtual >> 1;
777 par->ExtCRTOffset = info->var.xres_virtual >> 9;
778 par->ExtColorModeSelect = 0x15;
779 break;
780 #endif
781 default:
782 break;
783 }
785 par->ExtCRTDispAddr = 0x10;
787 /* Vertical Extension */
788 par->VerticalExt = (((vtotal - 2) & 0x400) >> 10)
789 | (((info->var.yres - 1) & 0x400) >> 9)
790 | (((vsync_start) & 0x400) >> 8)
791 | (((vsync_start) & 0x400) >> 7);
793 /* Fast write bursts on unless disabled. */
794 if (par->pci_burst)
795 par->SysIfaceCntl1 = 0x30;
796 else
797 par->SysIfaceCntl1 = 0x00;
799 par->SysIfaceCntl2 = 0xc0; /* VESA Bios sets this to 0x80! */
801 /* Initialize: by default, we want display config register to be read */
802 par->PanelDispCntlRegRead = 1;
804 /* Enable any user specified display devices. */
805 par->PanelDispCntlReg1 = 0x00;
806 if (par->internal_display)
807 par->PanelDispCntlReg1 |= 0x02;
808 if (par->external_display)
809 par->PanelDispCntlReg1 |= 0x01;
811 /* If the user did not specify any display devices, then... */
812 if (par->PanelDispCntlReg1 == 0x00) {
813 /* Default to internal (i.e., LCD) only. */
814 par->PanelDispCntlReg1 = vga_rgfx(NULL, 0x20) & 0x03;
815 }
817 /* If we are using a fixed mode, then tell the chip we are. */
818 switch (info->var.xres) {
819 case 1280:
820 par->PanelDispCntlReg1 |= 0x60;
821 break;
822 case 1024:
823 par->PanelDispCntlReg1 |= 0x40;
824 break;
825 case 800:
826 par->PanelDispCntlReg1 |= 0x20;
827 break;
828 case 640:
829 default:
830 break;
831 }
833 /* Setup shadow register locking. */
834 switch (par->PanelDispCntlReg1 & 0x03) {
835 case 0x01: /* External CRT only mode: */
836 par->GeneralLockReg = 0x00;
837 /* We need to program the VCLK for external display only mode. */
838 par->ProgramVCLK = 1;
839 break;
840 case 0x02: /* Internal LCD only mode: */
841 case 0x03: /* Simultaneous internal/external (LCD/CRT) mode: */
842 par->GeneralLockReg = 0x01;
843 /* Don't program the VCLK when using the LCD. */
844 par->ProgramVCLK = 0;
845 break;
846 }
848 /*
849 * If the screen is to be stretched, turn on stretching for the
850 * various modes.
851 *
852 * OPTION_LCD_STRETCH means stretching should be turned off!
853 */
854 par->PanelDispCntlReg2 = 0x00;
855 par->PanelDispCntlReg3 = 0x00;
857 if (par->lcd_stretch && (par->PanelDispCntlReg1 == 0x02) && /* LCD only */
858 (info->var.xres != par->NeoPanelWidth)) {
859 switch (info->var.xres) {
860 case 320: /* Needs testing. KEM -- 24 May 98 */
861 case 400: /* Needs testing. KEM -- 24 May 98 */
862 case 640:
863 case 800:
864 case 1024:
865 lcd_stretch = 1;
866 par->PanelDispCntlReg2 |= 0xC6;
867 break;
868 default:
869 lcd_stretch = 0;
870 /* No stretching in these modes. */
871 }
872 } else
873 lcd_stretch = 0;
875 /*
876 * If the screen is to be centerd, turn on the centering for the
877 * various modes.
878 */
879 par->PanelVertCenterReg1 = 0x00;
880 par->PanelVertCenterReg2 = 0x00;
881 par->PanelVertCenterReg3 = 0x00;
882 par->PanelVertCenterReg4 = 0x00;
883 par->PanelVertCenterReg5 = 0x00;
884 par->PanelHorizCenterReg1 = 0x00;
885 par->PanelHorizCenterReg2 = 0x00;
886 par->PanelHorizCenterReg3 = 0x00;
887 par->PanelHorizCenterReg4 = 0x00;
888 par->PanelHorizCenterReg5 = 0x00;
891 if (par->PanelDispCntlReg1 & 0x02) {
892 if (info->var.xres == par->NeoPanelWidth) {
893 /*
894 * No centering required when the requested display width
895 * equals the panel width.
896 */
897 } else {
898 par->PanelDispCntlReg2 |= 0x01;
899 par->PanelDispCntlReg3 |= 0x10;
901 /* Calculate the horizontal and vertical offsets. */
902 if (!lcd_stretch) {
903 hoffset =
904 ((par->NeoPanelWidth -
905 info->var.xres) >> 4) - 1;
906 voffset =
907 ((par->NeoPanelHeight -
908 info->var.yres) >> 1) - 2;
909 } else {
910 /* Stretched modes cannot be centered. */
911 hoffset = 0;
912 voffset = 0;
913 }
915 switch (info->var.xres) {
916 case 320: /* Needs testing. KEM -- 24 May 98 */
917 par->PanelHorizCenterReg3 = hoffset;
918 par->PanelVertCenterReg2 = voffset;
919 break;
920 case 400: /* Needs testing. KEM -- 24 May 98 */
921 par->PanelHorizCenterReg4 = hoffset;
922 par->PanelVertCenterReg1 = voffset;
923 break;
924 case 640:
925 par->PanelHorizCenterReg1 = hoffset;
926 par->PanelVertCenterReg3 = voffset;
927 break;
928 case 800:
929 par->PanelHorizCenterReg2 = hoffset;
930 par->PanelVertCenterReg4 = voffset;
931 break;
932 case 1024:
933 par->PanelHorizCenterReg5 = hoffset;
934 par->PanelVertCenterReg5 = voffset;
935 break;
936 case 1280:
937 default:
938 /* No centering in these modes. */
939 break;
940 }
941 }
942 }
944 par->biosMode =
945 neoFindMode(info->var.xres, info->var.yres,
946 info->var.bits_per_pixel);
948 /*
949 * Calculate the VCLK that most closely matches the requested dot
950 * clock.
951 */
952 neoCalcVCLK(info, par, PICOS2KHZ(info->var.pixclock));
954 /* Since we program the clocks ourselves, always use VCLK3. */
955 par->MiscOutReg |= 0x0C;
957 /* alread unlocked above */
958 /* BOGUS vga_wgfx(NULL, 0x09, 0x26); */
960 /* don't know what this is, but it's 0 from bootup anyway */
961 vga_wgfx(NULL, 0x15, 0x00);
963 /* was set to 0x01 by my bios in text and vesa modes */
964 vga_wgfx(NULL, 0x0A, par->GeneralLockReg);
966 /*
967 * The color mode needs to be set before calling vgaHWRestore
968 * to ensure the DAC is initialized properly.
969 *
970 * NOTE: Make sure we don't change bits make sure we don't change
971 * any reserved bits.
972 */
973 temp = vga_rgfx(NULL, 0x90);
974 switch (info->fix.accel) {
975 case FB_ACCEL_NEOMAGIC_NM2070:
976 temp &= 0xF0; /* Save bits 7:4 */
977 temp |= (par->ExtColorModeSelect & ~0xF0);
978 break;
979 case FB_ACCEL_NEOMAGIC_NM2090:
980 case FB_ACCEL_NEOMAGIC_NM2093:
981 case FB_ACCEL_NEOMAGIC_NM2097:
982 case FB_ACCEL_NEOMAGIC_NM2160:
983 case FB_ACCEL_NEOMAGIC_NM2200:
984 case FB_ACCEL_NEOMAGIC_NM2230:
985 case FB_ACCEL_NEOMAGIC_NM2360:
986 case FB_ACCEL_NEOMAGIC_NM2380:
987 temp &= 0x70; /* Save bits 6:4 */
988 temp |= (par->ExtColorModeSelect & ~0x70);
989 break;
990 }
992 vga_wgfx(NULL, 0x90, temp);
994 /*
995 * In some rare cases a lockup might occur if we don't delay
996 * here. (Reported by Miles Lane)
997 */
998 //mdelay(200);
1000 /*
1001 * Disable horizontal and vertical graphics and text expansions so
1002 * that vgaHWRestore works properly.
1003 */
1004 temp = vga_rgfx(NULL, 0x25);
1005 temp &= 0x39;
1006 vga_wgfx(NULL, 0x25, temp);
1008 /*
1009 * Sleep for 200ms to make sure that the two operations above have
1010 * had time to take effect.
1011 */
1012 mdelay(200);
1014 /*
1015 * This function handles restoring the generic VGA registers. */
1016 vgaHWRestore(info, par);
1018 /* linear colormap for non palettized modes */
1019 switch (info->var.bits_per_pixel) {
1020 case 8:
1021 /* PseudoColor, 256 */
1022 info->fix.visual = FB_VISUAL_PSEUDOCOLOR;
1023 break;
1024 case 16:
1025 /* TrueColor, 64k */
1026 info->fix.visual = FB_VISUAL_TRUECOLOR;
1028 for (i = 0; i < 64; i++) {
1029 outb(i, 0x3c8);
1031 outb(i << 1, 0x3c9);
1032 outb(i, 0x3c9);
1033 outb(i << 1, 0x3c9);
1034 }
1035 break;
1036 case 24:
1037 #ifdef NO_32BIT_SUPPORT_YET
1038 case 32:
1039 #endif
1040 /* TrueColor, 16m */
1041 info->fix.visual = FB_VISUAL_TRUECOLOR;
1043 for (i = 0; i < 256; i++) {
1044 outb(i, 0x3c8);
1046 outb(i, 0x3c9);
1047 outb(i, 0x3c9);
1048 outb(i, 0x3c9);
1049 }
1050 break;
1051 }
1053 vga_wgfx(NULL, 0x0E, par->ExtCRTDispAddr);
1054 vga_wgfx(NULL, 0x0F, par->ExtCRTOffset);
1055 temp = vga_rgfx(NULL, 0x10);
1056 temp &= 0x0F; /* Save bits 3:0 */
1057 temp |= (par->SysIfaceCntl1 & ~0x0F); /* VESA Bios sets bit 1! */
1058 vga_wgfx(NULL, 0x10, temp);
1060 vga_wgfx(NULL, 0x11, par->SysIfaceCntl2);
1061 vga_wgfx(NULL, 0x15, 0 /*par->SingleAddrPage */ );
1062 vga_wgfx(NULL, 0x16, 0 /*par->DualAddrPage */ );
1064 temp = vga_rgfx(NULL, 0x20);
1065 switch (info->fix.accel) {
1066 case FB_ACCEL_NEOMAGIC_NM2070:
1067 temp &= 0xFC; /* Save bits 7:2 */
1068 temp |= (par->PanelDispCntlReg1 & ~0xFC);
1069 break;
1070 case FB_ACCEL_NEOMAGIC_NM2090:
1071 case FB_ACCEL_NEOMAGIC_NM2093:
1072 case FB_ACCEL_NEOMAGIC_NM2097:
1073 case FB_ACCEL_NEOMAGIC_NM2160:
1074 temp &= 0xDC; /* Save bits 7:6,4:2 */
1075 temp |= (par->PanelDispCntlReg1 & ~0xDC);
1076 break;
1077 case FB_ACCEL_NEOMAGIC_NM2200:
1078 case FB_ACCEL_NEOMAGIC_NM2230:
1079 case FB_ACCEL_NEOMAGIC_NM2360:
1080 case FB_ACCEL_NEOMAGIC_NM2380:
1081 temp &= 0x98; /* Save bits 7,4:3 */
1082 temp |= (par->PanelDispCntlReg1 & ~0x98);
1083 break;
1084 }
1085 vga_wgfx(NULL, 0x20, temp);
1087 temp = vga_rgfx(NULL, 0x25);
1088 temp &= 0x38; /* Save bits 5:3 */
1089 temp |= (par->PanelDispCntlReg2 & ~0x38);
1090 vga_wgfx(NULL, 0x25, temp);
1092 if (info->fix.accel != FB_ACCEL_NEOMAGIC_NM2070) {
1093 temp = vga_rgfx(NULL, 0x30);
1094 temp &= 0xEF; /* Save bits 7:5 and bits 3:0 */
1095 temp |= (par->PanelDispCntlReg3 & ~0xEF);
1096 vga_wgfx(NULL, 0x30, temp);
1097 }
1099 vga_wgfx(NULL, 0x28, par->PanelVertCenterReg1);
1100 vga_wgfx(NULL, 0x29, par->PanelVertCenterReg2);
1101 vga_wgfx(NULL, 0x2a, par->PanelVertCenterReg3);
1103 if (info->fix.accel != FB_ACCEL_NEOMAGIC_NM2070) {
1104 vga_wgfx(NULL, 0x32, par->PanelVertCenterReg4);
1105 vga_wgfx(NULL, 0x33, par->PanelHorizCenterReg1);
1106 vga_wgfx(NULL, 0x34, par->PanelHorizCenterReg2);
1107 vga_wgfx(NULL, 0x35, par->PanelHorizCenterReg3);
1108 }
1110 if (info->fix.accel == FB_ACCEL_NEOMAGIC_NM2160)
1111 vga_wgfx(NULL, 0x36, par->PanelHorizCenterReg4);
1113 if (info->fix.accel == FB_ACCEL_NEOMAGIC_NM2200 ||
1114 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2230 ||
1115 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2360 ||
1116 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2380) {
1117 vga_wgfx(NULL, 0x36, par->PanelHorizCenterReg4);
1118 vga_wgfx(NULL, 0x37, par->PanelVertCenterReg5);
1119 vga_wgfx(NULL, 0x38, par->PanelHorizCenterReg5);
1121 clock_hi = 1;
1122 }
1124 /* Program VCLK3 if needed. */
1125 if (par->ProgramVCLK && ((vga_rgfx(NULL, 0x9B) != par->VCLK3NumeratorLow)
1126 || (vga_rgfx(NULL, 0x9F) != par->VCLK3Denominator)
1127 || (clock_hi && ((vga_rgfx(NULL, 0x8F) & ~0x0f)
1128 != (par->VCLK3NumeratorHigh &
1129 ~0x0F))))) {
1130 vga_wgfx(NULL, 0x9B, par->VCLK3NumeratorLow);
1131 if (clock_hi) {
1132 temp = vga_rgfx(NULL, 0x8F);
1133 temp &= 0x0F; /* Save bits 3:0 */
1134 temp |= (par->VCLK3NumeratorHigh & ~0x0F);
1135 vga_wgfx(NULL, 0x8F, temp);
1136 }
1137 vga_wgfx(NULL, 0x9F, par->VCLK3Denominator);
1138 }
1140 if (par->biosMode)
1141 vga_wcrt(NULL, 0x23, par->biosMode);
1143 vga_wgfx(NULL, 0x93, 0xc0); /* Gives 5x faster framebuffer writes !!! */
1145 /* Program vertical extension register */
1146 if (info->fix.accel == FB_ACCEL_NEOMAGIC_NM2200 ||
1147 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2230 ||
1148 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2360 ||
1149 info->fix.accel == FB_ACCEL_NEOMAGIC_NM2380) {
1150 vga_wcrt(NULL, 0x70, par->VerticalExt);
1151 }
1153 vgaHWProtect(0); /* Turn on screen */
1155 /* Calling this also locks offset registers required in update_start */
1156 neoLock(&par->state);
1158 info->fix.line_length =
1159 info->var.xres_virtual * (info->var.bits_per_pixel >> 3);
1161 switch (info->fix.accel) {
1162 case FB_ACCEL_NEOMAGIC_NM2200:
1163 case FB_ACCEL_NEOMAGIC_NM2230:
1164 case FB_ACCEL_NEOMAGIC_NM2360:
1165 case FB_ACCEL_NEOMAGIC_NM2380:
1166 neo2200_accel_init(info, &info->var);
1167 break;
1168 default:
1169 break;
1170 }
1171 return 0;
1172 }
1174 /*
1175 * Pan or Wrap the Display
1176 */
1177 static int neofb_pan_display(struct fb_var_screeninfo *var,
1178 struct fb_info *info)
1179 {
1180 struct neofb_par *par = info->par;
1181 struct vgastate *state = &par->state;
1182 int oldExtCRTDispAddr;
1183 int Base;
1185 DBG("neofb_update_start");
1187 Base = (var->yoffset * info->var.xres_virtual + var->xoffset) >> 2;
1188 Base *= (info->var.bits_per_pixel + 7) / 8;
1190 neoUnlock();
1192 /*
1193 * These are the generic starting address registers.
1194 */
1195 vga_wcrt(state->vgabase, 0x0C, (Base & 0x00FF00) >> 8);
1196 vga_wcrt(state->vgabase, 0x0D, (Base & 0x00FF));
1198 /*
1199 * Make sure we don't clobber some other bits that might already
1200 * have been set. NOTE: NM2200 has a writable bit 3, but it shouldn't
1201 * be needed.
1202 */
1203 oldExtCRTDispAddr = vga_rgfx(NULL, 0x0E);
1204 vga_wgfx(state->vgabase, 0x0E, (((Base >> 16) & 0x0f) | (oldExtCRTDispAddr & 0xf0)));
1206 neoLock(state);
1208 return 0;
1209 }
1211 static int neofb_setcolreg(u_int regno, u_int red, u_int green, u_int blue,
1212 u_int transp, struct fb_info *fb)
1213 {
1214 if (regno >= fb->cmap.len || regno > 255)
1215 return -EINVAL;
1217 if (fb->var.bits_per_pixel <= 8) {
1218 outb(regno, 0x3c8);
1220 outb(red >> 10, 0x3c9);
1221 outb(green >> 10, 0x3c9);
1222 outb(blue >> 10, 0x3c9);
1223 } else if (regno < 16) {
1224 switch (fb->var.bits_per_pixel) {
1225 case 16:
1226 ((u32 *) fb->pseudo_palette)[regno] =
1227 ((red & 0xf800)) | ((green & 0xfc00) >> 5) |
1228 ((blue & 0xf800) >> 11);
1229 break;
1230 case 24:
1231 ((u32 *) fb->pseudo_palette)[regno] =
1232 ((red & 0xff00) << 8) | ((green & 0xff00)) |
1233 ((blue & 0xff00) >> 8);
1234 break;
1235 #ifdef NO_32BIT_SUPPORT_YET
1236 case 32:
1237 ((u32 *) fb->pseudo_palette)[regno] =
1238 ((transp & 0xff00) << 16) | ((red & 0xff00) << 8) |
1239 ((green & 0xff00)) | ((blue & 0xff00) >> 8);
1240 break;
1241 #endif
1242 default:
1243 return 1;
1244 }
1245 }
1247 return 0;
1248 }
1250 /*
1251 * (Un)Blank the display.
1252 */
1253 static int neofb_blank(int blank_mode, struct fb_info *info)
1254 {
1255 /*
1256 * Blank the screen if blank_mode != 0, else unblank.
1257 * Return 0 if blanking succeeded, != 0 if un-/blanking failed due to
1258 * e.g. a video mode which doesn't support it. Implements VESA suspend
1259 * and powerdown modes for monitors, and backlight control on LCDs.
1260 * blank_mode == 0: unblanked (backlight on)
1261 * blank_mode == 1: blank (backlight on)
1262 * blank_mode == 2: suspend vsync (backlight off)
1263 * blank_mode == 3: suspend hsync (backlight off)
1264 * blank_mode == 4: powerdown (backlight off)
1265 *
1266 * wms...Enable VESA DPMS compatible powerdown mode
1267 * run "setterm -powersave powerdown" to take advantage
1268 */
1269 struct neofb_par *par = info->par;
1270 int seqflags, lcdflags, dpmsflags, reg, tmpdisp;
1272 /*
1273 * Read back the register bits related to display configuration. They might
1274 * have been changed underneath the driver via Fn key stroke.
1275 */
1276 neoUnlock();
1277 tmpdisp = vga_rgfx(NULL, 0x20) & 0x03;
1278 neoLock(&par->state);
1280 /* In case we blank the screen, we want to store the possibly new
1281 * configuration in the driver. During un-blank, we re-apply this setting,
1282 * since the LCD bit will be cleared in order to switch off the backlight.
1283 */
1284 if (par->PanelDispCntlRegRead) {
1285 par->PanelDispCntlReg1 = tmpdisp;
1286 }
1287 par->PanelDispCntlRegRead = !blank_mode;
1289 switch (blank_mode) {
1290 case FB_BLANK_POWERDOWN: /* powerdown - both sync lines down */
1291 seqflags = VGA_SR01_SCREEN_OFF; /* Disable sequencer */
1292 lcdflags = 0; /* LCD off */
1293 dpmsflags = NEO_GR01_SUPPRESS_HSYNC |
1294 NEO_GR01_SUPPRESS_VSYNC;
1295 #ifdef CONFIG_TOSHIBA
1296 /* Do we still need this ? */
1297 /* attempt to turn off backlight on toshiba; also turns off external */
1298 {
1299 SMMRegisters regs;
1301 regs.eax = 0xff00; /* HCI_SET */
1302 regs.ebx = 0x0002; /* HCI_BACKLIGHT */
1303 regs.ecx = 0x0000; /* HCI_DISABLE */
1304 tosh_smm(®s);
1305 }
1306 #endif
1307 break;
1308 case FB_BLANK_HSYNC_SUSPEND: /* hsync off */
1309 seqflags = VGA_SR01_SCREEN_OFF; /* Disable sequencer */
1310 lcdflags = 0; /* LCD off */
1311 dpmsflags = NEO_GR01_SUPPRESS_HSYNC;
1312 break;
1313 case FB_BLANK_VSYNC_SUSPEND: /* vsync off */
1314 seqflags = VGA_SR01_SCREEN_OFF; /* Disable sequencer */
1315 lcdflags = 0; /* LCD off */
1316 dpmsflags = NEO_GR01_SUPPRESS_VSYNC;
1317 break;
1318 case FB_BLANK_NORMAL: /* just blank screen (backlight stays on) */
1319 seqflags = VGA_SR01_SCREEN_OFF; /* Disable sequencer */
1320 /*
1321 * During a blank operation with the LID shut, we might store "LCD off"
1322 * by mistake. Due to timing issues, the BIOS may switch the lights
1323 * back on, and we turn it back off once we "unblank".
1324 *
1325 * So here is an attempt to implement ">=" - if we are in the process
1326 * of unblanking, and the LCD bit is unset in the driver but set in the
1327 * register, we must keep it.
1328 */
1329 lcdflags = ((par->PanelDispCntlReg1 | tmpdisp) & 0x02); /* LCD normal */
1330 dpmsflags = 0x00; /* no hsync/vsync suppression */
1331 break;
1332 case FB_BLANK_UNBLANK: /* unblank */
1333 seqflags = 0; /* Enable sequencer */
1334 lcdflags = ((par->PanelDispCntlReg1 | tmpdisp) & 0x02); /* LCD normal */
1335 dpmsflags = 0x00; /* no hsync/vsync suppression */
1336 #ifdef CONFIG_TOSHIBA
1337 /* Do we still need this ? */
1338 /* attempt to re-enable backlight/external on toshiba */
1339 {
1340 SMMRegisters regs;
1342 regs.eax = 0xff00; /* HCI_SET */
1343 regs.ebx = 0x0002; /* HCI_BACKLIGHT */
1344 regs.ecx = 0x0001; /* HCI_ENABLE */
1345 tosh_smm(®s);
1346 }
1347 #endif
1348 break;
1349 default: /* Anything else we don't understand; return 1 to tell
1350 * fb_blank we didn't aactually do anything */
1351 return 1;
1352 }
1354 neoUnlock();
1355 reg = (vga_rseq(NULL, 0x01) & ~0x20) | seqflags;
1356 vga_wseq(NULL, 0x01, reg);
1357 reg = (vga_rgfx(NULL, 0x20) & ~0x02) | lcdflags;
1358 vga_wgfx(NULL, 0x20, reg);
1359 reg = (vga_rgfx(NULL, 0x01) & ~0xF0) | 0x80 | dpmsflags;
1360 vga_wgfx(NULL, 0x01, reg);
1361 neoLock(&par->state);
1362 return 0;
1363 }
1365 static void
1366 neo2200_fillrect(struct fb_info *info, const struct fb_fillrect *rect)
1367 {
1368 struct neofb_par *par = info->par;
1369 u_long dst, rop;
1371 dst = rect->dx + rect->dy * info->var.xres_virtual;
1372 rop = rect->rop ? 0x060000 : 0x0c0000;
1374 neo2200_wait_fifo(info, 4);
1376 /* set blt control */
1377 writel(NEO_BC3_FIFO_EN |
1378 NEO_BC0_SRC_IS_FG | NEO_BC3_SKIP_MAPPING |
1379 // NEO_BC3_DST_XY_ADDR |
1380 // NEO_BC3_SRC_XY_ADDR |
1381 rop, &par->neo2200->bltCntl);
1383 switch (info->var.bits_per_pixel) {
1384 case 8:
1385 writel(rect->color, &par->neo2200->fgColor);
1386 break;
1387 case 16:
1388 case 24:
1389 writel(((u32 *) (info->pseudo_palette))[rect->color],
1390 &par->neo2200->fgColor);
1391 break;
1392 }
1394 writel(dst * ((info->var.bits_per_pixel + 7) >> 3),
1395 &par->neo2200->dstStart);
1396 writel((rect->height << 16) | (rect->width & 0xffff),
1397 &par->neo2200->xyExt);
1398 }
1400 static void
1401 neo2200_copyarea(struct fb_info *info, const struct fb_copyarea *area)
1402 {
1403 u32 sx = area->sx, sy = area->sy, dx = area->dx, dy = area->dy;
1404 struct neofb_par *par = info->par;
1405 u_long src, dst, bltCntl;
1407 bltCntl = NEO_BC3_FIFO_EN | NEO_BC3_SKIP_MAPPING | 0x0C0000;
1409 if ((dy > sy) || ((dy == sy) && (dx > sx))) {
1410 /* Start with the lower right corner */
1411 sy += (area->height - 1);
1412 dy += (area->height - 1);
1413 sx += (area->width - 1);
1414 dx += (area->width - 1);
1416 bltCntl |= NEO_BC0_X_DEC | NEO_BC0_DST_Y_DEC | NEO_BC0_SRC_Y_DEC;
1417 }
1419 src = sx * (info->var.bits_per_pixel >> 3) + sy*info->fix.line_length;
1420 dst = dx * (info->var.bits_per_pixel >> 3) + dy*info->fix.line_length;
1422 neo2200_wait_fifo(info, 4);
1424 /* set blt control */
1425 writel(bltCntl, &par->neo2200->bltCntl);
1427 writel(src, &par->neo2200->srcStart);
1428 writel(dst, &par->neo2200->dstStart);
1429 writel((area->height << 16) | (area->width & 0xffff),
1430 &par->neo2200->xyExt);
1431 }
1433 static void
1434 neo2200_imageblit(struct fb_info *info, const struct fb_image *image)
1435 {
1436 struct neofb_par *par = info->par;
1437 int s_pitch = (image->width * image->depth + 7) >> 3;
1438 int scan_align = info->pixmap.scan_align - 1;
1439 int buf_align = info->pixmap.buf_align - 1;
1440 int bltCntl_flags, d_pitch, data_len;
1442 // The data is padded for the hardware
1443 d_pitch = (s_pitch + scan_align) & ~scan_align;
1444 data_len = ((d_pitch * image->height) + buf_align) & ~buf_align;
1446 neo2200_sync(info);
1448 if (image->depth == 1) {
1449 if (info->var.bits_per_pixel == 24 && image->width < 16) {
1450 /* FIXME. There is a bug with accelerated color-expanded
1451 * transfers in 24 bit mode if the image being transferred
1452 * is less than 16 bits wide. This is due to insufficient
1453 * padding when writing the image. We need to adjust
1454 * struct fb_pixmap. Not yet done. */
1455 cfb_imageblit(info, image);
1456 return;
1457 }
1458 bltCntl_flags = NEO_BC0_SRC_MONO;
1459 } else if (image->depth == info->var.bits_per_pixel) {
1460 bltCntl_flags = 0;
1461 } else {
1462 /* We don't currently support hardware acceleration if image
1463 * depth is different from display */
1464 cfb_imageblit(info, image);
1465 return;
1466 }
1468 switch (info->var.bits_per_pixel) {
1469 case 8:
1470 writel(image->fg_color, &par->neo2200->fgColor);
1471 writel(image->bg_color, &par->neo2200->bgColor);
1472 break;
1473 case 16:
1474 case 24:
1475 writel(((u32 *) (info->pseudo_palette))[image->fg_color],
1476 &par->neo2200->fgColor);
1477 writel(((u32 *) (info->pseudo_palette))[image->bg_color],
1478 &par->neo2200->bgColor);
1479 break;
1480 }
1482 writel(NEO_BC0_SYS_TO_VID |
1483 NEO_BC3_SKIP_MAPPING | bltCntl_flags |
1484 // NEO_BC3_DST_XY_ADDR |
1485 0x0c0000, &par->neo2200->bltCntl);
1487 writel(0, &par->neo2200->srcStart);
1488 // par->neo2200->dstStart = (image->dy << 16) | (image->dx & 0xffff);
1489 writel(((image->dx & 0xffff) * (info->var.bits_per_pixel >> 3) +
1490 image->dy * info->fix.line_length), &par->neo2200->dstStart);
1491 writel((image->height << 16) | (image->width & 0xffff),
1492 &par->neo2200->xyExt);
1494 memcpy_toio(par->mmio_vbase + 0x100000, image->data, data_len);
1495 }
1497 static void
1498 neofb_fillrect(struct fb_info *info, const struct fb_fillrect *rect)
1499 {
1500 switch (info->fix.accel) {
1501 case FB_ACCEL_NEOMAGIC_NM2200:
1502 case FB_ACCEL_NEOMAGIC_NM2230:
1503 case FB_ACCEL_NEOMAGIC_NM2360:
1504 case FB_ACCEL_NEOMAGIC_NM2380:
1505 neo2200_fillrect(info, rect);
1506 break;
1507 default:
1508 cfb_fillrect(info, rect);
1509 break;
1510 }
1511 }
1513 static void
1514 neofb_copyarea(struct fb_info *info, const struct fb_copyarea *area)
1515 {
1516 switch (info->fix.accel) {
1517 case FB_ACCEL_NEOMAGIC_NM2200:
1518 case FB_ACCEL_NEOMAGIC_NM2230:
1519 case FB_ACCEL_NEOMAGIC_NM2360:
1520 case FB_ACCEL_NEOMAGIC_NM2380:
1521 neo2200_copyarea(info, area);
1522 break;
1523 default:
1524 cfb_copyarea(info, area);
1525 break;
1526 }
1527 }
1529 static void
1530 neofb_imageblit(struct fb_info *info, const struct fb_image *image)
1531 {
1532 switch (info->fix.accel) {
1533 case FB_ACCEL_NEOMAGIC_NM2200:
1534 case FB_ACCEL_NEOMAGIC_NM2230:
1535 case FB_ACCEL_NEOMAGIC_NM2360:
1536 case FB_ACCEL_NEOMAGIC_NM2380:
1537 neo2200_imageblit(info, image);
1538 break;
1539 default:
1540 cfb_imageblit(info, image);
1541 break;
1542 }
1543 }
1545 static int
1546 neofb_sync(struct fb_info *info)
1547 {
1548 switch (info->fix.accel) {
1549 case FB_ACCEL_NEOMAGIC_NM2200:
1550 case FB_ACCEL_NEOMAGIC_NM2230:
1551 case FB_ACCEL_NEOMAGIC_NM2360:
1552 case FB_ACCEL_NEOMAGIC_NM2380:
1553 neo2200_sync(info);
1554 break;
1555 default:
1556 break;
1557 }
1558 return 0;
1559 }
1561 /*
1562 static void
1563 neofb_draw_cursor(struct fb_info *info, u8 *dst, u8 *src, unsigned int width)
1564 {
1565 //memset_io(info->sprite.addr, 0xff, 1);
1566 }
1568 static int
1569 neofb_cursor(struct fb_info *info, struct fb_cursor *cursor)
1570 {
1571 struct neofb_par *par = (struct neofb_par *) info->par;
1573 * Disable cursor *
1574 write_le32(NEOREG_CURSCNTL, ~NEO_CURS_ENABLE, par);
1576 if (cursor->set & FB_CUR_SETPOS) {
1577 u32 x = cursor->image.dx;
1578 u32 y = cursor->image.dy;
1580 info->cursor.image.dx = x;
1581 info->cursor.image.dy = y;
1582 write_le32(NEOREG_CURSX, x, par);
1583 write_le32(NEOREG_CURSY, y, par);
1584 }
1586 if (cursor->set & FB_CUR_SETSIZE) {
1587 info->cursor.image.height = cursor->image.height;
1588 info->cursor.image.width = cursor->image.width;
1589 }
1591 if (cursor->set & FB_CUR_SETHOT)
1592 info->cursor.hot = cursor->hot;
1594 if (cursor->set & FB_CUR_SETCMAP) {
1595 if (cursor->image.depth == 1) {
1596 u32 fg = cursor->image.fg_color;
1597 u32 bg = cursor->image.bg_color;
1599 info->cursor.image.fg_color = fg;
1600 info->cursor.image.bg_color = bg;
1602 fg = ((fg & 0xff0000) >> 16) | ((fg & 0xff) << 16) | (fg & 0xff00);
1603 bg = ((bg & 0xff0000) >> 16) | ((bg & 0xff) << 16) | (bg & 0xff00);
1604 write_le32(NEOREG_CURSFGCOLOR, fg, par);
1605 write_le32(NEOREG_CURSBGCOLOR, bg, par);
1606 }
1607 }
1609 if (cursor->set & FB_CUR_SETSHAPE)
1610 fb_load_cursor_image(info);
1612 if (info->cursor.enable)
1613 write_le32(NEOREG_CURSCNTL, NEO_CURS_ENABLE, par);
1614 return 0;
1615 }
1616 */
1618 static struct fb_ops neofb_ops = {
1619 .owner = THIS_MODULE,
1620 .fb_open = neofb_open,
1621 .fb_release = neofb_release,
1622 .fb_check_var = neofb_check_var,
1623 .fb_set_par = neofb_set_par,
1624 .fb_setcolreg = neofb_setcolreg,
1625 .fb_pan_display = neofb_pan_display,
1626 .fb_blank = neofb_blank,
1627 .fb_sync = neofb_sync,
1628 .fb_fillrect = neofb_fillrect,
1629 .fb_copyarea = neofb_copyarea,
1630 .fb_imageblit = neofb_imageblit,
1631 };
1633 /* --------------------------------------------------------------------- */
1635 static struct fb_videomode mode800x480 = {
1636 .xres = 800,
1637 .yres = 480,
1638 .pixclock = 25000,
1639 .left_margin = 88,
1640 .right_margin = 40,
1641 .upper_margin = 23,
1642 .lower_margin = 1,
1643 .hsync_len = 128,
1644 .vsync_len = 4,
1645 .sync = FB_SYNC_HOR_HIGH_ACT | FB_SYNC_VERT_HIGH_ACT,
1646 .vmode = FB_VMODE_NONINTERLACED
1647 };
1649 static int neo_map_mmio(struct fb_info *info, struct pci_dev *dev)
1650 {
1651 struct neofb_par *par = info->par;
1653 DBG("neo_map_mmio");
1655 switch (info->fix.accel) {
1656 case FB_ACCEL_NEOMAGIC_NM2070:
1657 info->fix.mmio_start = pci_resource_start(dev, 0)+
1658 0x100000;
1659 break;
1660 case FB_ACCEL_NEOMAGIC_NM2090:
1661 case FB_ACCEL_NEOMAGIC_NM2093:
1662 info->fix.mmio_start = pci_resource_start(dev, 0)+
1663 0x200000;
1664 break;
1665 case FB_ACCEL_NEOMAGIC_NM2160:
1666 case FB_ACCEL_NEOMAGIC_NM2097:
1667 case FB_ACCEL_NEOMAGIC_NM2200:
1668 case FB_ACCEL_NEOMAGIC_NM2230:
1669 case FB_ACCEL_NEOMAGIC_NM2360:
1670 case FB_ACCEL_NEOMAGIC_NM2380:
1671 info->fix.mmio_start = pci_resource_start(dev, 1);
1672 break;
1673 default:
1674 info->fix.mmio_start = pci_resource_start(dev, 0);
1675 }
1676 info->fix.mmio_len = MMIO_SIZE;
1678 if (!request_mem_region
1679 (info->fix.mmio_start, MMIO_SIZE, "memory mapped I/O")) {
1680 printk("neofb: memory mapped IO in use\n");
1681 return -EBUSY;
1682 }
1684 par->mmio_vbase = ioremap(info->fix.mmio_start, MMIO_SIZE);
1685 if (!par->mmio_vbase) {
1686 printk("neofb: unable to map memory mapped IO\n");
1687 release_mem_region(info->fix.mmio_start,
1688 info->fix.mmio_len);
1689 return -ENOMEM;
1690 } else
1691 printk(KERN_INFO "neofb: mapped io at %p\n",
1692 par->mmio_vbase);
1693 return 0;
1694 }
1696 static void neo_unmap_mmio(struct fb_info *info)
1697 {
1698 struct neofb_par *par = info->par;
1700 DBG("neo_unmap_mmio");
1702 iounmap(par->mmio_vbase);
1703 par->mmio_vbase = NULL;
1705 release_mem_region(info->fix.mmio_start,
1706 info->fix.mmio_len);
1707 }
1709 static int neo_map_video(struct fb_info *info, struct pci_dev *dev,
1710 int video_len)
1711 {
1712 //unsigned long addr;
1714 DBG("neo_map_video");
1716 info->fix.smem_start = pci_resource_start(dev, 0);
1717 info->fix.smem_len = video_len;
1719 if (!request_mem_region(info->fix.smem_start, info->fix.smem_len,
1720 "frame buffer")) {
1721 printk("neofb: frame buffer in use\n");
1722 return -EBUSY;
1723 }
1725 info->screen_base =
1726 ioremap(info->fix.smem_start, info->fix.smem_len);
1727 if (!info->screen_base) {
1728 printk("neofb: unable to map screen memory\n");
1729 release_mem_region(info->fix.smem_start,
1730 info->fix.smem_len);
1731 return -ENOMEM;
1732 } else
1733 printk(KERN_INFO "neofb: mapped framebuffer at %p\n",
1734 info->screen_base);
1736 #ifdef CONFIG_MTRR
1737 ((struct neofb_par *)(info->par))->mtrr =
1738 mtrr_add(info->fix.smem_start, pci_resource_len(dev, 0),
1739 MTRR_TYPE_WRCOMB, 1);
1740 #endif
1742 /* Clear framebuffer, it's all white in memory after boot */
1743 memset_io(info->screen_base, 0, info->fix.smem_len);
1745 /* Allocate Cursor drawing pad.
1746 info->fix.smem_len -= PAGE_SIZE;
1747 addr = info->fix.smem_start + info->fix.smem_len;
1748 write_le32(NEOREG_CURSMEMPOS, ((0x000f & (addr >> 10)) << 8) |
1749 ((0x0ff0 & (addr >> 10)) >> 4), par);
1750 addr = (unsigned long) info->screen_base + info->fix.smem_len;
1751 info->sprite.addr = (u8 *) addr; */
1752 return 0;
1753 }
1755 static void neo_unmap_video(struct fb_info *info)
1756 {
1757 DBG("neo_unmap_video");
1759 #ifdef CONFIG_MTRR
1760 {
1761 struct neofb_par *par = info->par;
1763 mtrr_del(par->mtrr, info->fix.smem_start,
1764 info->fix.smem_len);
1765 }
1766 #endif
1767 iounmap(info->screen_base);
1768 info->screen_base = NULL;
1770 release_mem_region(info->fix.smem_start,
1771 info->fix.smem_len);
1772 }
1774 static int neo_scan_monitor(struct fb_info *info)
1775 {
1776 struct neofb_par *par = info->par;
1777 unsigned char type, display;
1778 int w;
1780 // Eventually we will have i2c support.
1781 info->monspecs.modedb = kmalloc(sizeof(struct fb_videomode), GFP_KERNEL);
1782 if (!info->monspecs.modedb)
1783 return -ENOMEM;
1784 info->monspecs.modedb_len = 1;
1786 /* Determine the panel type */
1787 vga_wgfx(NULL, 0x09, 0x26);
1788 type = vga_rgfx(NULL, 0x21);
1789 display = vga_rgfx(NULL, 0x20);
1790 if (!par->internal_display && !par->external_display) {
1791 par->internal_display = display & 2 || !(display & 3) ? 1 : 0;
1792 par->external_display = display & 1;
1793 printk (KERN_INFO "Autodetected %s display\n",
1794 par->internal_display && par->external_display ? "simultaneous" :
1795 par->internal_display ? "internal" : "external");
1796 }
1798 /* Determine panel width -- used in NeoValidMode. */
1799 w = vga_rgfx(NULL, 0x20);
1800 vga_wgfx(NULL, 0x09, 0x00);
1801 switch ((w & 0x18) >> 3) {
1802 case 0x00:
1803 // 640x480@60
1804 par->NeoPanelWidth = 640;
1805 par->NeoPanelHeight = 480;
1806 memcpy(info->monspecs.modedb, &vesa_modes[3], sizeof(struct fb_videomode));
1807 break;
1808 case 0x01:
1809 par->NeoPanelWidth = 800;
1810 if (par->libretto) {
1811 par->NeoPanelHeight = 480;
1812 memcpy(info->monspecs.modedb, &mode800x480, sizeof(struct fb_videomode));
1813 } else {
1814 // 800x600@60
1815 par->NeoPanelHeight = 600;
1816 memcpy(info->monspecs.modedb, &vesa_modes[8], sizeof(struct fb_videomode));
1817 }
1818 break;
1819 case 0x02:
1820 // 1024x768@60
1821 par->NeoPanelWidth = 1024;
1822 par->NeoPanelHeight = 768;
1823 memcpy(info->monspecs.modedb, &vesa_modes[13], sizeof(struct fb_videomode));
1824 break;
1825 case 0x03:
1826 /* 1280x1024@60 panel support needs to be added */
1827 #ifdef NOT_DONE
1828 par->NeoPanelWidth = 1280;
1829 par->NeoPanelHeight = 1024;
1830 memcpy(info->monspecs.modedb, &vesa_modes[20], sizeof(struct fb_videomode));
1831 break;
1832 #else
1833 printk(KERN_ERR
1834 "neofb: Only 640x480, 800x600/480 and 1024x768 panels are currently supported\n");
1835 return -1;
1836 #endif
1837 default:
1838 // 640x480@60
1839 par->NeoPanelWidth = 640;
1840 par->NeoPanelHeight = 480;
1841 memcpy(info->monspecs.modedb, &vesa_modes[3], sizeof(struct fb_videomode));
1842 break;
1843 }
1845 printk(KERN_INFO "Panel is a %dx%d %s %s display\n",
1846 par->NeoPanelWidth,
1847 par->NeoPanelHeight,
1848 (type & 0x02) ? "color" : "monochrome",
1849 (type & 0x10) ? "TFT" : "dual scan");
1850 return 0;
1851 }
1853 static int neo_init_hw(struct fb_info *info)
1854 {
1855 struct neofb_par *par = info->par;
1856 int videoRam = 896;
1857 int maxClock = 65000;
1858 int CursorMem = 1024;
1859 int CursorOff = 0x100;
1861 DBG("neo_init_hw");
1863 neoUnlock();
1865 #if 0
1866 printk(KERN_DEBUG "--- Neo extended register dump ---\n");
1867 for (int w = 0; w < 0x85; w++)
1868 printk(KERN_DEBUG "CR %p: %p\n", (void *) w,
1869 (void *) vga_rcrt(NULL, w));
1870 for (int w = 0; w < 0xC7; w++)
1871 printk(KERN_DEBUG "GR %p: %p\n", (void *) w,
1872 (void *) vga_rgfx(NULL, w));
1873 #endif
1874 switch (info->fix.accel) {
1875 case FB_ACCEL_NEOMAGIC_NM2070:
1876 videoRam = 896;
1877 maxClock = 65000;
1878 break;
1879 case FB_ACCEL_NEOMAGIC_NM2090:
1880 case FB_ACCEL_NEOMAGIC_NM2093:
1881 case FB_ACCEL_NEOMAGIC_NM2097:
1882 videoRam = 1152;
1883 maxClock = 80000;
1884 break;
1885 case FB_ACCEL_NEOMAGIC_NM2160:
1886 videoRam = 2048;
1887 maxClock = 90000;
1888 break;
1889 case FB_ACCEL_NEOMAGIC_NM2200:
1890 videoRam = 2560;
1891 maxClock = 110000;
1892 break;
1893 case FB_ACCEL_NEOMAGIC_NM2230:
1894 videoRam = 3008;
1895 maxClock = 110000;
1896 break;
1897 case FB_ACCEL_NEOMAGIC_NM2360:
1898 videoRam = 4096;
1899 maxClock = 110000;
1900 break;
1901 case FB_ACCEL_NEOMAGIC_NM2380:
1902 videoRam = 6144;
1903 maxClock = 110000;
1904 break;
1905 }
1906 switch (info->fix.accel) {
1907 case FB_ACCEL_NEOMAGIC_NM2070:
1908 case FB_ACCEL_NEOMAGIC_NM2090:
1909 case FB_ACCEL_NEOMAGIC_NM2093:
1910 CursorMem = 2048;
1911 CursorOff = 0x100;
1912 break;
1913 case FB_ACCEL_NEOMAGIC_NM2097:
1914 case FB_ACCEL_NEOMAGIC_NM2160:
1915 CursorMem = 1024;
1916 CursorOff = 0x100;
1917 break;
1918 case FB_ACCEL_NEOMAGIC_NM2200:
1919 case FB_ACCEL_NEOMAGIC_NM2230:
1920 case FB_ACCEL_NEOMAGIC_NM2360:
1921 case FB_ACCEL_NEOMAGIC_NM2380:
1922 CursorMem = 1024;
1923 CursorOff = 0x1000;
1925 par->neo2200 = (Neo2200 __iomem *) par->mmio_vbase;
1926 break;
1927 }
1928 /*
1929 info->sprite.size = CursorMem;
1930 info->sprite.scan_align = 1;
1931 info->sprite.buf_align = 1;
1932 info->sprite.flags = FB_PIXMAP_IO;
1933 info->sprite.outbuf = neofb_draw_cursor;
1934 */
1935 par->maxClock = maxClock;
1936 par->cursorOff = CursorOff;
1937 return videoRam * 1024;
1938 }
1941 static struct fb_info *neo_alloc_fb_info(struct pci_dev *dev,
1942 const struct pci_device_id *id)
1943 {
1944 struct fb_info *info;
1945 struct neofb_par *par;
1947 info = framebuffer_alloc(sizeof(struct neofb_par), &dev->dev);
1949 if (!info)
1950 return NULL;
1952 par = info->par;
1954 info->fix.accel = id->driver_data;
1956 par->pci_burst = !nopciburst;
1957 par->lcd_stretch = !nostretch;
1958 par->libretto = libretto;
1960 par->internal_display = internal;
1961 par->external_display = external;
1962 info->flags = FBINFO_DEFAULT | FBINFO_HWACCEL_YPAN;
1964 switch (info->fix.accel) {
1965 case FB_ACCEL_NEOMAGIC_NM2070:
1966 snprintf(info->fix.id, sizeof(info->fix.id),
1967 "MagicGraph 128");
1968 break;
1969 case FB_ACCEL_NEOMAGIC_NM2090:
1970 snprintf(info->fix.id, sizeof(info->fix.id),
1971 "MagicGraph 128V");
1972 break;
1973 case FB_ACCEL_NEOMAGIC_NM2093:
1974 snprintf(info->fix.id, sizeof(info->fix.id),
1975 "MagicGraph 128ZV");
1976 break;
1977 case FB_ACCEL_NEOMAGIC_NM2097:
1978 snprintf(info->fix.id, sizeof(info->fix.id),
1979 "MagicGraph 128ZV+");
1980 break;
1981 case FB_ACCEL_NEOMAGIC_NM2160:
1982 snprintf(info->fix.id, sizeof(info->fix.id),
1983 "MagicGraph 128XD");
1984 break;
1985 case FB_ACCEL_NEOMAGIC_NM2200:
1986 snprintf(info->fix.id, sizeof(info->fix.id),
1987 "MagicGraph 256AV");
1988 info->flags |= FBINFO_HWACCEL_IMAGEBLIT |
1989 FBINFO_HWACCEL_COPYAREA |
1990 FBINFO_HWACCEL_FILLRECT;
1991 break;
1992 case FB_ACCEL_NEOMAGIC_NM2230:
1993 snprintf(info->fix.id, sizeof(info->fix.id),
1994 "MagicGraph 256AV+");
1995 info->flags |= FBINFO_HWACCEL_IMAGEBLIT |
1996 FBINFO_HWACCEL_COPYAREA |
1997 FBINFO_HWACCEL_FILLRECT;
1998 break;
1999 case FB_ACCEL_NEOMAGIC_NM2360:
2000 snprintf(info->fix.id, sizeof(info->fix.id),
2001 "MagicGraph 256ZX");
2002 info->flags |= FBINFO_HWACCEL_IMAGEBLIT |
2003 FBINFO_HWACCEL_COPYAREA |
2004 FBINFO_HWACCEL_FILLRECT;
2005 break;
2006 case FB_ACCEL_NEOMAGIC_NM2380:
2007 snprintf(info->fix.id, sizeof(info->fix.id),
2008 "MagicGraph 256XL+");
2009 info->flags |= FBINFO_HWACCEL_IMAGEBLIT |
2010 FBINFO_HWACCEL_COPYAREA |
2011 FBINFO_HWACCEL_FILLRECT;
2012 break;
2013 }
2015 info->fix.type = FB_TYPE_PACKED_PIXELS;
2016 info->fix.type_aux = 0;
2017 info->fix.xpanstep = 0;
2018 info->fix.ypanstep = 4;
2019 info->fix.ywrapstep = 0;
2020 info->fix.accel = id->driver_data;
2022 info->fbops = &neofb_ops;
2023 info->pseudo_palette = par->palette;
2024 return info;
2025 }
2027 static void neo_free_fb_info(struct fb_info *info)
2028 {
2029 if (info) {
2030 /*
2031 * Free the colourmap
2032 */
2033 fb_dealloc_cmap(&info->cmap);
2034 framebuffer_release(info);
2035 }
2036 }
2038 /* --------------------------------------------------------------------- */
2040 static int neofb_probe(struct pci_dev *dev, const struct pci_device_id *id)
2041 {
2042 struct fb_info *info;
2043 u_int h_sync, v_sync;
2044 int video_len, err;
2046 DBG("neofb_probe");
2048 err = pci_enable_device(dev);
2049 if (err)
2050 return err;
2052 err = -ENOMEM;
2053 info = neo_alloc_fb_info(dev, id);
2054 if (!info)
2055 return err;
2057 err = neo_map_mmio(info, dev);
2058 if (err)
2059 goto err_map_mmio;
2061 err = neo_scan_monitor(info);
2062 if (err)
2063 goto err_scan_monitor;
2065 video_len = neo_init_hw(info);
2066 if (video_len < 0) {
2067 err = video_len;
2068 goto err_init_hw;
2069 }
2071 err = neo_map_video(info, dev, video_len);
2072 if (err)
2073 goto err_init_hw;
2075 if (!fb_find_mode(&info->var, info, mode_option, NULL, 0,
2076 info->monspecs.modedb, 16)) {
2077 printk(KERN_ERR "neofb: Unable to find usable video mode.\n");
2078 goto err_map_video;
2079 }
2081 /*
2082 * Calculate the hsync and vsync frequencies. Note that
2083 * we split the 1e12 constant up so that we can preserve
2084 * the precision and fit the results into 32-bit registers.
2085 * (1953125000 * 512 = 1e12)
2086 */
2087 h_sync = 1953125000 / info->var.pixclock;
2088 h_sync =
2089 h_sync * 512 / (info->var.xres + info->var.left_margin +
2090 info->var.right_margin + info->var.hsync_len);
2091 v_sync =
2092 h_sync / (info->var.yres + info->var.upper_margin +
2093 info->var.lower_margin + info->var.vsync_len);
2095 printk(KERN_INFO "neofb v" NEOFB_VERSION
2096 ": %dkB VRAM, using %dx%d, %d.%03dkHz, %dHz\n",
2097 info->fix.smem_len >> 10, info->var.xres,
2098 info->var.yres, h_sync / 1000, h_sync % 1000, v_sync);
2100 if (fb_alloc_cmap(&info->cmap, 256, 0) < 0)
2101 goto err_map_video;
2103 err = register_framebuffer(info);
2104 if (err < 0)
2105 goto err_reg_fb;
2107 printk(KERN_INFO "fb%d: %s frame buffer device\n",
2108 info->node, info->fix.id);
2110 /*
2111 * Our driver data
2112 */
2113 pci_set_drvdata(dev, info);
2114 return 0;
2116 err_reg_fb:
2117 fb_dealloc_cmap(&info->cmap);
2118 err_map_video:
2119 neo_unmap_video(info);
2120 err_init_hw:
2121 fb_destroy_modedb(info->monspecs.modedb);
2122 err_scan_monitor:
2123 neo_unmap_mmio(info);
2124 err_map_mmio:
2125 neo_free_fb_info(info);
2126 return err;
2127 }
2129 static void neofb_remove(struct pci_dev *dev)
2130 {
2131 struct fb_info *info = pci_get_drvdata(dev);
2133 DBG("neofb_remove");
2135 if (info) {
2136 /*
2137 * If unregister_framebuffer fails, then
2138 * we will be leaving hooks that could cause
2139 * oopsen laying around.
2140 */
2141 if (unregister_framebuffer(info))
2142 printk(KERN_WARNING
2143 "neofb: danger danger! Oopsen imminent!\n");
2145 neo_unmap_video(info);
2146 fb_destroy_modedb(info->monspecs.modedb);
2147 neo_unmap_mmio(info);
2148 neo_free_fb_info(info);
2150 /*
2151 * Ensure that the driver data is no longer
2152 * valid.
2153 */
2154 pci_set_drvdata(dev, NULL);
2155 }
2156 }
2158 static struct pci_device_id neofb_devices[] = {
2159 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2070,
2160 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2070},
2162 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2090,
2163 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2090},
2165 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2093,
2166 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2093},
2168 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2097,
2169 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2097},
2171 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2160,
2172 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2160},
2174 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2200,
2175 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2200},
2177 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2230,
2178 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2230},
2180 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2360,
2181 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2360},
2183 {PCI_VENDOR_ID_NEOMAGIC, PCI_CHIP_NM2380,
2184 PCI_ANY_ID, PCI_ANY_ID, 0, 0, FB_ACCEL_NEOMAGIC_NM2380},
2186 {0, 0, 0, 0, 0, 0, 0}
2187 };
2189 MODULE_DEVICE_TABLE(pci, neofb_devices);
2191 static struct pci_driver neofb_driver = {
2192 .name = "neofb",
2193 .id_table = neofb_devices,
2194 .probe = neofb_probe,
2195 .remove = neofb_remove,
2196 };
2198 /* ************************* init in-kernel code ************************** */
2200 #ifndef MODULE
2201 static int __init neofb_setup(char *options)
2202 {
2203 char *this_opt;
2205 DBG("neofb_setup");
2207 if (!options || !*options)
2208 return 0;
2210 while ((this_opt = strsep(&options, ",")) != NULL) {
2211 if (!*this_opt)
2212 continue;
2214 if (!strncmp(this_opt, "internal", 8))
2215 internal = 1;
2216 else if (!strncmp(this_opt, "external", 8))
2217 external = 1;
2218 else if (!strncmp(this_opt, "nostretch", 9))
2219 nostretch = 1;
2220 else if (!strncmp(this_opt, "nopciburst", 10))
2221 nopciburst = 1;
2222 else if (!strncmp(this_opt, "libretto", 8))
2223 libretto = 1;
2224 else
2225 mode_option = this_opt;
2226 }
2227 return 0;
2228 }
2229 #endif /* MODULE */
2231 static int __init neofb_init(void)
2232 {
2233 #ifndef MODULE
2234 char *option = NULL;
2236 if (fb_get_options("neofb", &option))
2237 return -ENODEV;
2238 neofb_setup(option);
2239 #endif
2240 return pci_register_driver(&neofb_driver);
2241 }
2243 module_init(neofb_init);
2245 #ifdef MODULE
2246 static void __exit neofb_exit(void)
2247 {
2248 pci_unregister_driver(&neofb_driver);
2249 }
2251 module_exit(neofb_exit);
2252 #endif /* MODULE */