1 menuconfig FB_OMAP2
2 tristate "OMAP2+ frame buffer support"
3 depends on FB && OMAP2_DSS && !DRM_OMAP
5 select OMAP2_VRFB if ARCH_OMAP2 || ARCH_OMAP3
6 select FB_CFB_FILLRECT
7 select FB_CFB_COPYAREA
8 select FB_CFB_IMAGEBLIT
9 select FB_MODE_HELPERS
10 help
11 Frame buffer driver for OMAP2+ based boards.
13 config FB_OMAP2_DEBUG_SUPPORT
14 bool "Debug support for OMAP2+ FB"
15 default y
16 depends on FB_OMAP2
17 help
18 Support for debug output. You have to enable the actual printing
19 with 'debug' module parameter.
21 config FB_OMAP2_NUM_FBS
22 int "Number of framebuffers"
23 range 1 10
24 default 3
25 depends on FB_OMAP2
26 help
27 Select the number of framebuffers created. OMAP2/3 has 3 overlays
28 so normally this would be 3.