1 /*
2 * output.c - Display Output Switch driver
3 *
4 * Copyright (C) 2006 Luming Yu <luming.yu@intel.com>
5 *
6 * ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
7 *
8 * This program is free software; you can redistribute it and/or modify
9 * it under the terms of the GNU General Public License as published by
10 * the Free Software Foundation; either version 2 of the License, or (at
11 * your option) any later version.
12 *
13 * This program is distributed in the hope that it will be useful, but
14 * WITHOUT ANY WARRANTY; without even the implied warranty of
15 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the GNU
16 * General Public License for more details.
17 *
18 * You should have received a copy of the GNU General Public License along
19 * with this program; if not, write to the Free Software Foundation, Inc.,
20 * 59 Temple Place, Suite 330, Boston, MA 02111-1307 USA.
21 *
22 * ~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~~
23 */
24 #include <linux/module.h>
25 #include <linux/video_output.h>
26 #include <linux/slab.h>
27 #include <linux/err.h>
28 #include <linux/ctype.h>
31 MODULE_DESCRIPTION("Display Output Switcher Lowlevel Control Abstraction");
32 MODULE_LICENSE("GPL");
33 MODULE_AUTHOR("Luming Yu <luming.yu@intel.com>");
35 static ssize_t state_show(struct device *dev, struct device_attribute *attr,
36 char *buf)
37 {
38 ssize_t ret_size = 0;
39 struct output_device *od = to_output_device(dev);
40 if (od->props)
41 ret_size = sprintf(buf,"%.8x\n",od->props->get_status(od));
42 return ret_size;
43 }
45 static ssize_t state_store(struct device *dev, struct device_attribute *attr,
46 const char *buf,size_t count)
47 {
48 char *endp;
49 struct output_device *od = to_output_device(dev);
50 int request_state = simple_strtoul(buf,&endp,0);
51 size_t size = endp - buf;
53 if (isspace(*endp))
54 size++;
55 if (size != count)
56 return -EINVAL;
58 if (od->props) {
59 od->request_state = request_state;
60 od->props->set_state(od);
61 }
62 return count;
63 }
64 static DEVICE_ATTR_RW(state);
66 static void video_output_release(struct device *dev)
67 {
68 struct output_device *od = to_output_device(dev);
69 kfree(od);
70 }
72 static struct attribute *video_output_attrs[] = {
73 &dev_attr_state.attr,
74 NULL,
75 };
76 ATTRIBUTE_GROUPS(video_output);
78 static struct class video_output_class = {
79 .name = "video_output",
80 .dev_release = video_output_release,
81 .dev_groups = video_output_groups,
82 };
84 struct output_device *video_output_register(const char *name,
85 struct device *dev,
86 void *devdata,
87 struct output_properties *op)
88 {
89 struct output_device *new_dev;
90 int ret_code = 0;
92 new_dev = kzalloc(sizeof(struct output_device),GFP_KERNEL);
93 if (!new_dev) {
94 ret_code = -ENOMEM;
95 goto error_return;
96 }
97 new_dev->props = op;
98 new_dev->dev.class = &video_output_class;
99 new_dev->dev.parent = dev;
100 dev_set_name(&new_dev->dev, "%s", name);
101 dev_set_drvdata(&new_dev->dev, devdata);
102 ret_code = device_register(&new_dev->dev);
103 if (ret_code) {
104 kfree(new_dev);
105 goto error_return;
106 }
107 return new_dev;
109 error_return:
110 return ERR_PTR(ret_code);
111 }
112 EXPORT_SYMBOL(video_output_register);
114 void video_output_unregister(struct output_device *dev)
115 {
116 if (!dev)
117 return;
118 device_unregister(&dev->dev);
119 }
120 EXPORT_SYMBOL(video_output_unregister);
122 static void __exit video_output_class_exit(void)
123 {
124 class_unregister(&video_output_class);
125 }
127 static int __init video_output_class_init(void)
128 {
129 return class_register(&video_output_class);
130 }
132 postcore_initcall(video_output_class_init);
133 module_exit(video_output_class_exit);